****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 10.0 
SoftConsole  --  Version 3.3 


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

A2F_AC372_DF.zip
    |           
    |          
    |      
    |---A2F500 (Verilog)
    |      |
    |      |---Softconsole
    |             
    |              
    |---LDF_Generator      
    |
    |	   
    |---Programming File
    |     |
    |     |     
    |     |---A2F500
    |     
    |---Readme.txt
    
 

A2F500
============================
This folder consists of Libero Verilog for A2F500 based SmartFusion Development board.
These project files will not work with A2F200 based SmartFusion Evaluation board and SmartFusion Development board.Also, the software is now a part of Libero SoC and 
can be found in the SOftconsole folder.

Programming File
****************
This folder consists of programming file (*.stp) forA2F500 based SmartFusion Development board.