################################################################################
# Automatically-generated file. Do not edit!
################################################################################

# Add inputs and outputs from these tool invocations to the build variables 
C_SRCS += \
../lwIP/core/ipv4/autoip.c \
../lwIP/core/ipv4/icmp.c \
../lwIP/core/ipv4/igmp.c \
../lwIP/core/ipv4/inet.c \
../lwIP/core/ipv4/inet_chksum.c \
../lwIP/core/ipv4/ip.c \
../lwIP/core/ipv4/ip_addr.c \
../lwIP/core/ipv4/ip_frag.c 

OBJS += \
./lwIP/core/ipv4/autoip.o \
./lwIP/core/ipv4/icmp.o \
./lwIP/core/ipv4/igmp.o \
./lwIP/core/ipv4/inet.o \
./lwIP/core/ipv4/inet_chksum.o \
./lwIP/core/ipv4/ip.o \
./lwIP/core/ipv4/ip_addr.o \
./lwIP/core/ipv4/ip_frag.o 

C_DEPS += \
./lwIP/core/ipv4/autoip.d \
./lwIP/core/ipv4/icmp.d \
./lwIP/core/ipv4/igmp.d \
./lwIP/core/ipv4/inet.d \
./lwIP/core/ipv4/inet_chksum.d \
./lwIP/core/ipv4/ip.d \
./lwIP/core/ipv4/ip_addr.d \
./lwIP/core/ipv4/ip_frag.d 


# Each subdirectory must supply rules for building sources it contributes
lwIP/core/ipv4/%.o: ../lwIP/core/ipv4/%.c
	@echo 'Building file: $<'
	@echo 'Invoking: GNU C Compiler'
	arm-none-eabi-gcc -mthumb -mcpu=cortex-m3 -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\apps_layer" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\BSP" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\BSP\mac" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\BSP\spi_flash_driver" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\CMSIS" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\CMSIS\startup_gcc" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers\mss_ace" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers\mss_ethernet_mac" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers\mss_pdma" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers\mss_rtc" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers\mss_spi" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers\mss_uart" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers\mss_watchdog" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\drivers_config\mss_ace" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\FAT\src" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\api" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\arch" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\core" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\core\ipv4" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\core\snmp" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\include" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\include\ipv4" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\include\lwip" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\lwIP\include\netif" -I"C:\Actelprj\lwIPAppNote\Dynamic_webserver_Lab\SoftConsoleWS\DynamicWebServer\port_config" -O2 -g3 -Wall -c -fmessage-length=0 -ffunction-sections -fdata-sections -MMD -MP -MF"$(@:%.o=%.d)" -MT"$(@:%.o=%.d)" -o"$@" "$<"
	@echo 'Finished building: $<'
	@echo ' '