****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero IDE   --  9.1.0.22 (Release v9.1 SPB)
SoftConsole  --  Version 3.2


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


A2F_AC365_DF.zip
    | 
    | 
    |      
    |----------|------HW
               |      |
               |      |---A2F200 
               |            | 
               |            |---Verilog
               |      
               |      
               |      
               |                     |      
               |------SW
               |      |
               |      |---Dynamic_webserver_Lab 
               |      |       
               |      |    
               |      |
               |      |---lwIPWithRTOS_SF_Dev_Kit
               |      
               |      
               |      
               |	   
               |---Programming File
                         
  
    
 

A2F200 (HW -> A2F200)
============================
This folder consists of Libero Verilog project for A2F200 based SmartFusion Evaluation board and SmartFusion Development board.
These project files will not work with A2F500 based SmartFusion Development board.


Software
==========
SW folder consists of SoftConsole projects for Running TCP/IP lwIP_1_3_2 stack with and with out OS on SmartFusion.This software works with both A2F200 based SmartFusion Evaluation board and SmartFusion Development board
and A2F500 based SmartFusion Development board.


Programming File
****************
This folder consists of programming file (*.PDB) for A2F200 based SmartFusion Evaluation board and SmartFusion Development board.


The provided programming file doesn't includes embedded NVM application client.