This folder consists of programming files (*.STP) for the Design to be run in Release Mode.

The provided programming files include embedded NVM application client with application programs in release mode.


****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

Libero SoC   --  Version 10.0 SP1
SoftConsole  --  Version 3.3 

HDL Technology    "Verilog"
Technology Family "SmartFusion"
Technology Device  "A2F500M3G"
Technology Package "484FBGA"

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

A2F_AC348_PF.zip
    |
    |           
    |          
    |      
    |---A2F500 
    |      |
    |      |---top.stp
    |             
    |              
    |      
    |---Readme.txt