****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 10.0 
SoftConsole  --  Version 3.3 


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

A2F_AC356_DF.zip
    |           
    |          
    |      
    |---A2F500 
    |       |
    |       |
    |        ---FTDI
    |	    |	|    	
    |       |	|---FTDI_SPI
    |       |	|       |
    |       |   |       | 
    |       |   |       |
    |       |   |        ------SoftConsole
    |       |   |
    |       |   |              	    	
    |       |	|---Host_Application
    |       |	
    |       |	
    |       |
    |       |
    |	    |---USBee
    |           |
    |           |---USBee
    |       	|       |
    |           |       | 
    |           |       |
    |           |        ------SoftConsole
    |           |     
    |    	|    	
    |    	|---Host_Application
    |    	
    |    	
    |
    |
    |
    |---Programming File
    |
    |
    |     
    |---Readme.txt
    
 

A2F500
============================
This folder consists of Libero Verilog of FTDI and USBee for A2F500 based SmartFusion Development board.
These project files will not work with A2F200 based SmartFusion Evaluation board and SmartFusion Development board.Also, the software is now a part of Libero SoC and 
can be found in the SOftconsole folder.

Programming File
****************
This folder consists of programming file (*.stp) forA2F500 based SmartFusion Development kit board.


 
FTDI_SPI
===========
This folder consists of Libero Verilog projects for A2F500 based SmartFusion Development kit board.
These project files will not work with A2F200 based SmartFusion evaluation board.



Host Application
=================
The host application consist of FTDI USB driver, the D2XX driver, and software.


++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++++

USBee
========
This folder consists of Libero VHDL projects for A2F500 based SmartFusion Development kit board.
These project files will not work with A2F200 based SmartFusion evaluation board.


Host Application
=================
The host application folder consist of Application software to do the USB device transaction.