m255
K3
13
cModel Technology
Z0 dY:\Pavan M\USB\USBeee\Using_Fabric_Master\HW_USBee\simulation
Efifo_1024
Z1 w1279255581
Z2 DPx4 ieee 14 std_logic_1164 0 22 GH1=`jDDBJ=`LM;:Ak`kf2
Z3 8Y:/Pavan M/USB/USBeee/Using_Fabric_Master/HW_USBee/synthesis/usb_slave.vhd
Z4 FY:/Pavan M/USB/USBeee/Using_Fabric_Master/HW_USBee/synthesis/usb_slave.vhd
l0
L8
V<SeBznh9?I9mXo9ZL7[TW0
Z5 OW;C;6.5d;42
31
Z6 o-93 -explicit -work postsynth -O0
!s100 2@QID>>jc9^icTd<B@<P_2
Adef_arch
R2
Z7 DEx4 work 9 fifo_1024 0 22 <SeBznh9?I9mXo9ZL7[TW0
l389
L24
VcceGTd3Jdd]46bFG_RGC21
R5
31
Z8 Mx1 4 ieee 14 std_logic_1164
R6
!s100 F]PeY`;IDnUjFA1mOIeRh3
Etb_temp_usb_slave
Z9 w1279255419
Z10 DPx4 ieee 18 std_logic_unsigned 0 22 hEMVMlaNCR^<OOoVNV;m90
Z11 DPx4 ieee 15 std_logic_arith 0 22 GJbAT?7@hRQU9IQ702DT]2
R2
Z12 8Y:/Pavan M/USB/USBeee/Using_Fabric_Master/HW_USBee/stimulus/tb_temp_usb_slave.vhd
Z13 FY:/Pavan M/USB/USBeee/Using_Fabric_Master/HW_USBee/stimulus/tb_temp_usb_slave.vhd
l0
L11
Vd9=GYe;BR8TnhBj[O:9Ik1
!s100 h[coBd_<_Jc3<OB]Y1WoJ2
R5
31
R6
Atb_temp_usb_slave
R10
R11
R2
DEx4 work 17 tb_temp_usb_slave 0 22 d9=GYe;BR8TnhBj[O:9Ik1
l72
L14
VSjL_^B<=7KOi6@ONBijRH2
!s100 z@RP5OjC02l2zVzMi:23C0
R5
31
Z14 Mx3 4 ieee 14 std_logic_1164
Mx2 4 ieee 15 std_logic_arith
Mx1 4 ieee 18 std_logic_unsigned
R6
Eusb_slave
R1
R2
R3
R4
l0
L1897
VMk5;3^2N?EYkIAG8eUIEf1
R5
31
R6
!s100 O<1n7lb4JQRjGi_a=T]DQ3
Adef_arch
R7
R2
DEx4 work 9 usb_slave 0 22 Mk5;3^2N?EYkIAG8eUIEf1
l2426
L1922
V[4]BDd]C5lTBfFa<;g<G@1
R5
31
R8
R6
!s100 >@B2e:MP;^O9Q]jzA=hP10