****************************************************************
                Libero SoC AND SoftConsole VERSIONS
****************************************************************

This application is tested with following 
Libero SoC and SoftCosole versions.

Libero IDE   --  Version: 10.0
SoftConsole  --  Version: 3.3 (Build id: 3.3.0.14-M20101209-1200)


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


A2F_AC350_DF        
    |
    |
    |
    |---A2F200 
    |     |
    |     |---Cortex_M3_as_Master
    |     |
    |     |---Fabric_Logic_as_Master
    |          |
    |          |      
    |          |
    |          |---Verilog
    |          |
    |          |---VHDL 
    |        
    |---A2F500 
    |     |
    |     |---Cortex_M3_as_Master
    |     |
    |     |---Fabric_Logic_as_Master
    |          |
    |          |      
    |          |
    |          |---Verilog
    |          |
    |          |---VHDL 
    |
    |
    |---Programming File
    |     |
    |     |---A2F200
    |     |
    |     |---A2F500
    |
    |---Readme.txt 
    | 
    
  
  
    
 
A2F200
============================
This folder consists of Libero SoC Verilog project for A2F200 based SmartFusion Evaluation Kit Board.
These project files will not work with A2F500 based SmartFusion Development Kit Board.
Also, the software is now a part of Libero SoC and can be found in the Softconsole folder.

A2F500
============================
This folder consists of Libero SoC Verilog project for A2F500 based SmartFusion Development Kit Board.
These project files will not work with A2F200 based SmartFusion Evaluation Kit Board and SmartFusion Development Kit Board.
Also, the software is now a part of Libero SoC and can be found in the Softconsole folder.


Programming File
****************
This folder consists of programming file (*.stp) for A2F200 based SmartFusion Evaluation Kit Board
and A2F500 based SmartFusion Development Kit Board.

Note: The provided programming file for the Cortex-M3 as master does not include any embedded application client. So user need to load the application program using SoftConsole Debugger.