m255
K3
13
cModel Technology
dH:\Projects\Libero_SP2_A2F500\AC348\Hardware\A2F200\Verilog\Accessing_External_Memories\simulation
vEMC_External_Memories
IRmYle74D8N_ea2I[oY;B=1
VNY7<9kAEOX]SHSgo`SQe:1
Z0 dH:\Projects\Libero_SP2_A2F500\AC348\Hardware\A2F500\Verilog\Accessing_External_Memories\simulation
Z1 w1282022975
8H:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_External_Memories/EMC_External_Memories.v
FH:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_External_Memories/EMC_External_Memories.v
L0 5
Z2 OW;L;6.5d;42
r1
31
Z3 o-work presynth -O0
n@e@m@c_@external_@memories
!s100 3;0oD?^`Rz2OWHWlfNnVf3
!s85 0
!s101 -O0
vEMC_MSS
IQmSVA4RAfAh5NH7CQSn_62
V1T44kEA]KN;X6jm;UF2T62
Z4 dH:\Projects\Libero_SP2_A2F500\AC348\Hardware\A2F500\Verilog\Accessing_External_Memories\simulation
w1282022922
8H:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_MSS/EMC_MSS.v
FH:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_MSS/EMC_MSS.v
L0 5
R2
r1
31
R3
n@e@m@c_@m@s@s
!s100 HKzmkebS@I=zojR6^Zc2B1
!s85 0
!s101 -O0
vEMC_MSS_tmp_MSS_CCC_0_MSS_CCC
IglUlN8Gjk3eB[mfJ3`e:63
Vk4YP:5@nBbcZ4lI]CbCKo2
R4
w1282022841
8H:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_MSS/MSS_CCC_0/EMC_MSS_tmp_MSS_CCC_0_MSS_CCC.v
FH:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_MSS/MSS_CCC_0/EMC_MSS_tmp_MSS_CCC_0_MSS_CCC.v
L0 5
R2
r1
31
R3
n@e@m@c_@m@s@s_tmp_@m@s@s_@c@c@c_0_@m@s@s_@c@c@c
!s100 _MHU5_5A8ff]Gj2XX?88;0
!s85 0
!s101 -O0
vtestbench
!s100 _hGYUW3b0Ka]AHNG@3IXC0
I4?lclCEeDBJkkYNeL?@>G2
VI0hf]9AUT4Y5kc[AFJ7Ok1
R4
R1
8H:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_External_Memories/testbench.v
FH:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_External_Memories/testbench.v
L0 12
R2
r1
!s85 0
31
!s101 -O0
R3
!s92 +incdir+H:/Projects/Libero_SP2_A2F500/AC348/Hardware/A2F500/Verilog/Accessing_External_Memories/component/work/EMC_External_Memories -work presynth -O0