################################################################################
# Automatically-generated file. Do not edit!
################################################################################

# Add inputs and outputs from these tool invocations to the build variables 
C_SRCS += \
../main.c 

OBJS += \
./main.o 

C_DEPS += \
./main.d 


# Each subdirectory must supply rules for building sources it contributes
%.o: ../%.c
	@echo 'Building file: $<'
	@echo 'Invoking: GNU C Compiler'
	arm-none-eabi-gcc -mthumb -mcpu=cortex-m3 -I"D:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\ext_mem_load_boot\BSP" -I"D:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\ext_mem_load_boot\BSP\emc_driver" -I"D:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\ext_mem_load_boot\BSP\spi_flash_driver" -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\CMSIS -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\CMSIS\startup_gcc -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers\mss_gpio -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers\mss_pdma -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers\mss_rtc -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers\mss_spi -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers\mss_timer -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers\mss_uart -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\drivers\mss_watchdog -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\hal -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\hal\CortexM3 -ID:\AC346\A2F_AC346_DF\A2F200\Ext_Mem_Load_Boot\Loading_Booting_Ext_Memories\SoftConsole\emcFlashImage_MSS_CM3_0\projects\emcFlashImage_MSS_CM3_0_hw_platform\hal\CortexM3\GNU -O0 -g3 -Wall -c -fmessage-length=0 -v -MMD -MP -MF"$(@:%.o=%.d)" -MT"$(@:%.o=%.d)" -o"$@" "$<"
	@echo 'Finished building: $<'
	@echo ' '