Timing Violation Report Min Delay Analysis

SmartTime Version v10.0
Actel Corporation - Actel Designer Software Release v10.0 (Version 10.0.9.37)
Copyright (c) 1989-2011
Date: Thu Dec 08 13:47:59 2011


Design: top_level
Family: SmartFusion
Die: A2F500M3G
Package: 484 FBGA
Temperature: COM
Voltage: COM
Speed Grade: -1
Design State: Post-Layout
Data source: Silicon verified
Min Operating Condition: BEST
Max Operating Condition: WORST
Using Enhanced Min Delay Analysis
Scenario for Timing Analysis: Primary


No Path