#Build: Synplify Pro E-2010.09A-1, Build 006R, Oct 6 2010 #install: C:\Actel9.1SPB\Libero_v9.1\Synopsys\synplify_E201009A-1 #OS: Windows XP 5.1 #Hostname: VXP-SUDEEPS #Implementation: synthesis #Mon Feb 07 17:32:07 2011 $ Start of Compile #Mon Feb 07 17:32:07 2011 Synopsys Verilog Compiler, version comp520rcp1, Build 028R, built Sep 23 2010 @N: : | Running in 32-bit mode Copyright (C) 1994-2010, Synopsys Inc. All Rights Reserved @I::"C:\Actel9.1SPB\Libero_v9.1\Synopsys\synplify_E201009A-1\lib\proasic\smartfusion.v" @I::"C:\Actel9.1SPB\Libero_v9.1\Synopsys\synplify_E201009A-1\lib\vlog\hypermods.v" @I::"C:\Actelprj\App_notes_upadtes\SmartFusion_Using_GPIO_to_Interrupt_MSS_DF\Hardware\A2F200\Verilog\Interrupt_MSS_GPIO\component\Actel\SmartFusionMSS\MSS\2.4.105\mss_comps.v" @I::"C:\Actelprj\App_notes_upadtes\SmartFusion_Using_GPIO_to_Interrupt_MSS_DF\Hardware\A2F200\Verilog\Interrupt_MSS_GPIO\component\work\MSS_top_level\MSS_CCC_0\MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v" @I::"C:\Actelprj\App_notes_upadtes\SmartFusion_Using_GPIO_to_Interrupt_MSS_DF\Hardware\A2F200\Verilog\Interrupt_MSS_GPIO\component\work\MSS_top_level\mss_tshell.v" @I::"C:\Actelprj\App_notes_upadtes\SmartFusion_Using_GPIO_to_Interrupt_MSS_DF\Hardware\A2F200\Verilog\Interrupt_MSS_GPIO\component\work\MSS_top_level\MSS_top_level.v" @I::"C:\Actelprj\App_notes_upadtes\SmartFusion_Using_GPIO_to_Interrupt_MSS_DF\Hardware\A2F200\Verilog\Interrupt_MSS_GPIO\hdl\Interrupt_Generator.v" @I::"C:\Actelprj\App_notes_upadtes\SmartFusion_Using_GPIO_to_Interrupt_MSS_DF\Hardware\A2F200\Verilog\Interrupt_MSS_GPIO\component\work\top_level\top_level.v" Verilog syntax check successful! Options changed - recompiling Selecting top level module top_level @N:CG364 : mss_comps.v(23) | Synthesizing module INBUF_MSS @N:CG364 : smartfusion.v(1814) | Synthesizing module VCC @N:CG364 : mss_comps.v(37) | Synthesizing module OUTBUF_MSS @N:CG364 : mss_comps.v(151) | Synthesizing module MSS_CCC @N:CG364 : mss_comps.v(1) | Synthesizing module MSS_XTLOSC @N:CG364 : smartfusion.v(1133) | Synthesizing module GND @N:CG364 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(5) | Synthesizing module MSS_top_level_tmp_MSS_CCC_0_MSS_CCC @N:CG364 : mss_tshell.v(1) | Synthesizing module MSS_APB @N:CG364 : mss_comps.v(145) | Synthesizing module MSSINT @N:CG364 : MSS_top_level.v(5) | Synthesizing module MSS_top_level @N:CG364 : Interrupt_Generator.v(23) | Synthesizing module Interrupt_Generator @N:CG364 : top_level.v(5) | Synthesizing module top_level @W:CL168 : top_level.v(33) | Pruning instance GND - not in use ... @W:CL168 : top_level.v(28) | Pruning instance VCC - not in use ... @W:CL157 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(62) | *Output RCOSC_CLKOUT has undriven bits - a simulation mismatch is possible @W:CL157 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(63) | *Output MAINXIN_CLKOUT has undriven bits - a simulation mismatch is possible @W:CL157 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(64) | *Output LPXIN_CLKOUT has undriven bits - a simulation mismatch is possible @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(36) | Input CLKA is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(37) | Input CLKA_PAD is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(38) | Input CLKA_PADP is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(39) | Input CLKA_PADN is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(40) | Input CLKB is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(41) | Input CLKB_PAD is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(42) | Input CLKB_PADP is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(43) | Input CLKB_PADN is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(44) | Input CLKC is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(45) | Input CLKC_PAD is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(46) | Input CLKC_PADP is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(47) | Input CLKC_PADN is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(49) | Input LPXIN is unused @W:CL159 : MSS_top_level_tmp_MSS_CCC_0_MSS_CCC.v(50) | Input MAC_CLK is unused @END Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Mon Feb 07 17:32:08 2011 ###########################################################]