#-- Synopsys, Inc.
#-- Version D-2009.12A
#-- Project file C:\Actelprj\Libero_tutorial\synthesis\run_options.txt
#-- Written on Fri Sep 03 19:44:54 2010


#project files
add_file -verilog "C:/Actelprj/Libero_tutorial/smartgen/Counter2/Counter2.v"
add_file -verilog "C:/Actelprj/Libero_tutorial/smartgen/CLKGEN/CLKGEN.v"
add_file -verilog "C:/Actelprj/Libero_tutorial/smartgen/Counter1/Counter1.v"
add_file -verilog "C:/Actelprj/Libero_tutorial/component/work/Top/Top.v"


#implementation: "synthesis"
impl -add synthesis -type fpga

#
#implementation attributes

set_option -vlog_std v2001

#device options
set_option -technology IGLOO
set_option -part AGLN250V2Z
set_option -package VQFP100
set_option -speed_grade Std
set_option -part_companion ""

#compilation/mapping options
set_option -use_fsm_explorer 0
set_option -top_module "Top"

# mapper_options
set_option -frequency 100.000
set_option -write_verilog 0
set_option -write_vhdl 0

# Actel 500K
set_option -run_prop_extract 1
set_option -maxfan 24
set_option -maxfan_hard3 0
set_option -disable_io_insertion 0
set_option -retiming 0
set_option -report_path 0
set_option -opcond COMWC
set_option -update_models_cp 0
set_option -preserve_registers 0

# Actel 500K
set_option -globalthreshold 50

# NFilter
set_option -popfeed 0
set_option -constprop 0
set_option -createhierarchy 0

# sequential_optimization_options
set_option -symbolic_fsm_compiler 1

# Compiler Options
set_option -compiler_compatible 0
set_option -resource_sharing 1

#automatic place and route (vendor) options
set_option -write_apr_constraint 1

#set result format/file last
project -result_file "./Top.edn"
impl -active "synthesis"