Design Notes

-The System Management Development Board needs to be powered by the 9V adapter provided in order to provide sufficient voltage to the Linear Tech Demo Board.  The demo will not function properly if other, lower voltage adapters are used (e.g. the 5V adapter for the M1 Fusion Development Kit).