This section
provides information on the H2FINT Module Instance. Each of the module
registers is described below.
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
|
RW |
32 |
0x0000 0000 |
0x000 |
|
|
RO |
32 |
0x0000 0000 |
0x004 |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
|
|
RO |
32 |
0x0000 0000 |
0x018 |
|
|
RO |
32 |
0x0000 0000 |
0x01C |
|
|
RW |
32 |
0x0000 0000 |
0x020 |
|
|
RW |
32 |
0x0000 0000 |
0x024 |
|
|
RW |
32 |
0x0000 0000 |
0x028 |
|
|
RW |
32 |
0x0000 0000 |
0x02C |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x2012 6000 |
|
|
RO |
32 |
0x0000 0000 |
0x004 |
0x2012 6004 |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x2012 6010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x2012 6014 |
|
|
RO |
32 |
0x0000 0000 |
0x018 |
0x2012 6018 |
|
|
RO |
32 |
0x0000 0000 |
0x01C |
0x2012 601C |
|
|
RW |
32 |
0x0000 0000 |
0x020 |
0x2012 6020 |
|
|
RW |
32 |
0x0000 0000 |
0x024 |
0x2012 6024 |
|
|
RW |
32 |
0x0000 0000 |
0x028 |
0x2012 6028 |
|
|
RW |
32 |
0x0000 0000 |
0x02C |
0x2012 602C |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x2812 6000 |
|
|
RO |
32 |
0x0000 0000 |
0x004 |
0x2812 6004 |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x2812 6010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x2812 6014 |
|
|
RO |
32 |
0x0000 0000 |
0x018 |
0x2812 6018 |
|
|
RO |
32 |
0x0000 0000 |
0x01C |
0x2812 601C |
|
|
RW |
32 |
0x0000 0000 |
0x020 |
0x2812 6020 |
|
|
RW |
32 |
0x0000 0000 |
0x024 |
0x2812 6024 |
|
|
RW |
32 |
0x0000 0000 |
0x028 |
0x2812 6028 |
|
|
RW |
32 |
0x0000 0000 |
0x02C |
0x2812 602C |
|
Address offset |
0x000 |
||
|
Physical address |
0x2012 6000 |
Instance |
H2FINT_LO |
|
0x2812 6000 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:16 |
HENABLE |
Enables individual H2F outputs |
RW |
0x0000 |
|
15:1 |
Reserved |
|
RO |
0x0000 |
|
0 |
GENABLE |
Enables all the H2FINT outputs |
RW |
0 |
|
Address offset |
0x004 |
||
|
Physical address |
0x2012 6004 |
Instance |
H2FINT_LO |
|
0x2812 6004 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:16 |
Reserved |
|
RO |
0x0000 |
|
15:0 |
H2FSTATUS |
Read back of the 16-bit H2F Interrupts before the H2F and
global enable |
RO |
0x0000 |
|
Address offset |
0x010 |
||
|
Physical address |
0x2012 6010 |
Instance |
H2FINT_LO |
|
0x2812 6010 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLSTATUS0 |
Indicates that the PLINT interrupt is active before the
PLINT enable i.e. direct read of the PLINT inputs [31:0] |
RO |
0x0000 0000 |
|
Address offset |
0x014 |
||
|
Physical address |
0x2012 6014 |
Instance |
H2FINT_LO |
|
0x2812 6014 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLSTATUS1 |
Indicates that the PLIT interrupt is active before the
PLINT enable i.e. direct read of the PLINT inputs [63:32] |
RO |
0x0000 0000 |
|
Address offset |
0x018 |
||
|
Physical address |
0x2012 6018 |
Instance |
H2FINT_LO |
|
0x2812 6018 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLSTATUS2 |
Indicates that the PLIT interrupt is active before the
PLINT enable i.e. direct read of the PLINT inputs [95:64] |
RO |
0x0000 0000 |
|
Address offset |
0x01C |
||
|
Physical address |
0x2012 601C |
Instance |
H2FINT_LO |
|
0x2812 601C |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLSTATUS3 |
Indicates that the PLINT interrupt is active before the
PLINT enable i.e. direct read of the PLINT inputs [127:96] |
RO |
0x0000 0000 |
|
Address offset |
0x020 |
||
|
Physical address |
0x2012 6020 |
Instance |
H2FINT_LO |
|
0x2812 6020 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLENABLE0 |
Enables PLINT interrupts 31:0 |
RW |
0x0000 0000 |
|
Address offset |
0x024 |
||
|
Physical address |
0x2012 6024 |
Instance |
H2FINT_LO |
|
0x2812 6024 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLENABLE1 |
Enables PLINT interrupts 63:32 |
RW |
0x0000 0000 |
|
Address offset |
0x028 |
||
|
Physical address |
0x2012 6028 |
Instance |
H2FINT_LO |
|
0x2812 6028 |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLENABLE2 |
Enables PLINT interrupts 95:64 |
RW |
0x0000 0000 |
|
Address offset |
0x02C |
||
|
Physical address |
0x2012 602C |
Instance |
H2FINT_LO |
|
0x2812 602C |
H2FINT_HI |
||
|
Description |
|||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
PLENABLE3 |
Enables PLINT interrupts 127:96 |
RW |
0x0000 0000 |
H2FINT has no
common memories.