This section
provides information on the PF_US_CRYPTO_TOP Module Instance. Each of the
module registers is described below.
Register Lock Bits
can prevent the XCVR configuration registers from being overwritten by hosts
that have access to these registers. The lock bits can be managed using the
Configure Register Lock Bits utility in the Libero SoC.
The following registers can be locked.
· PF_US_CRYPTO_TOP_CONTROL_USER
· PF_US_CRYPTO_TOP_DLL_CTRL0
· PF_US_CRYPTO_TOP_DLL_CTRL1
· PF_US_CRYPTO_TOP_DLL_STAT0
· PF_US_CRYPTO_TOP_INTERRUPT
· PF_US_CRYPTO_TOP_MARGIN
· PF_US_CRYPTO_TOP_SOFT_RESET
Return to mpfs_ioscb_memmap_dri
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0100 |
0x000 |
0x0701 0000 |
|
|
RW |
32 |
0x8800 000F |
0x004 |
0x0701 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0701 0008 |
|
|
RW |
32 |
0x0000 1801 |
0x00C |
0x0701 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0701 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0701 0014 |
|
|
RW |
32 |
0x0000 0000 |
0x018 |
0x0701 0018 |
|
|
RW |
32 |
0x0000 0006 |
0x040 |
0x0701 0040 |
|
|
RW |
32 |
0x0000 0000 |
0x044 |
0x0701 0044 |
|
|
RO |
32 |
0x0000 0000 |
0x048 |
0x0701 0048 |
|
|
RW |
32 |
0x0000 0000 |
0x04C |
0x0701 004C |
|
|
RW |
32 |
0x0000 0000 |
0x060 |
0x0701 0060 |
|
Address offset |
0x000 |
||
|
Physical address |
0x0701 0000 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
System Reset Register. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
|
31:16 |
BLOCKID |
This returns the block type and chip location. |
RO |
0x0000 |
|
|
|
|
Read 0x0000 |
[block_address_PF_US_CRYPTO_TOP]
Indicates the Block chip location. |
|
|
|
15:9 |
Reserved |
|
RO |
0x00 |
|
|
8 |
PERIPH |
This asserts the functional reset of the block. It is
asserted at power up. When written is stays asserted until written to 0. |
WO |
1 |
|
|
|
|
Write 0 |
[scb_periph_not_in_soft_reset_PF_US_CRYPTO_TOP]
Resets not asserted |
|
|
|
|
|
Write 1 |
[scb_periph_reset_PF_US_CRYPTO_TOP]
SCB registers reset pulsed |
|
|
|
7:2 |
Reserved |
|
RO |
0x00 |
|
|
1 |
V_MAP |
This when asserted resets all the register bits apart from
the non-volatile registers, the bit self clears i.e.
is similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_v_regs_not_in_soft_reset_PF_US_CRYPTO_TOP]
Resets not asserted |
|
|
|
|
|
Write 1 |
[scb_v_regs_reset_PF_US_CRYPTO_TOP]
SCB Volitile reset i.e
RW-P registers are reset |
|
|
|
0 |
NV_MAP |
This when asserted resets all the non-volatile register
bits e.g. RW-P bits, the bit self clears i.e. is
similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_nv_regs_not_in_soft_reset_PF_US_CRYPTO_TOP]
Resets not asserted |
|
|
|
|
|
Write 1 |
[scb_nv_regs_reset_PF_US_CRYPTO_TOP]
SCB Non-Volitile reset i.e
RW-X registers are reset |
|
|
|
Address offset |
0x004 |
||
|
Physical address |
0x0701 0004 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
DLL control register 0 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:28 |
lock_low |
|
RW |
0x8 |
|
27:24 |
lock_high |
|
RW |
0x8 |
|
23:22 |
Reserved |
|
RO |
0x0 |
|
21:20 |
lock_flt |
|
RW |
0x0 |
|
19 |
lock_frc |
|
RW |
0 |
|
18:16 |
Reserved |
|
RO |
0x0 |
|
15:14 |
alu_upd |
|
RW |
0x0 |
|
13:11 |
Reserved |
|
RO |
0x0 |
|
10 |
div_sel |
|
RW |
0 |
|
9 |
fb_sel |
|
RW |
0 |
|
8 |
ref_sel |
|
RW |
0 |
|
7:6 |
sel_s |
|
RW |
0x0 |
|
5:4 |
sel_p |
|
RW |
0x0 |
|
3:2 |
phase_s |
|
RW |
0x3 |
|
1:0 |
phase_p |
All thes eregisters
follow the standard allocation for DLL blocks used in G5. Please refer to the
DLL SAC specification for details of register functions. |
RW |
0x3 |
|
Address offset |
0x008 |
||
|
Physical address |
0x0701 0008 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
DLL control register 1 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31 |
Reserved |
|
RO |
0 |
|
30 |
relock_fast |
|
RW |
0 |
|
29:24 |
init_code |
|
RW |
0x00 |
|
23 |
test_ring |
|
RW |
0 |
|
22:16 |
Reserved |
|
RO |
0x00 |
|
15 |
test_s |
|
RW |
0 |
|
14:8 |
adj_del4 |
|
RW |
0x00 |
|
7:0 |
set_alu |
|
RW |
0x00 |
|
Address offset |
0x00C |
||
|
Physical address |
0x0701 000C |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
DLL status register 0 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:24 |
Reserved |
|
RO |
0x00 |
|
23:16 |
Reserved |
|
RO |
0x00 |
|
15:14 |
Reserved |
|
RO |
0x0 |
|
13 |
Reserved |
|
RO |
0 |
|
12 |
phase_move_clk |
|
RW |
1 |
|
11 |
unlock_int |
|
RW |
1 |
|
10 |
lock_int |
|
RW |
0 |
|
9 |
unlock_int_en |
|
RW |
0 |
|
8 |
lock_int_en |
|
RW |
0 |
|
7:5 |
Reserved |
|
RO |
0x0 |
|
4 |
Reserved |
|
RO |
0 |
|
3 |
Reserved |
|
RO |
0 |
|
2 |
Reserved |
|
RO |
0 |
|
1 |
Reserved |
|
RO |
0 |
|
0 |
reset |
|
RW |
1 |
|
Address offset |
0x010 |
||
|
Physical address |
0x0701 0010 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
DLL status register 1 |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:30 |
Reserved |
|
RO |
0x0 |
|
29:28 |
Reserved |
|
RO |
0x0 |
|
27:26 |
Reserved |
|
RO |
0x0 |
|
25 |
Reserved |
|
RO |
0 |
|
24:16 |
sro_alu_cnt |
|
RO |
0x000 |
|
15:8 |
Reserved |
|
RO |
0x00 |
|
7 |
Reserved |
|
RO |
0 |
|
6:0 |
sro_del4 |
|
RO |
0x00 |
|
Address offset |
0x014 |
||
|
Physical address |
0x0701 0014 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
DLL status register 2 |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:24 |
Reserved |
|
RO |
0x00 |
|
23:16 |
Reserved |
|
RO |
0x00 |
|
15:7 |
Reserved |
|
RO |
0x000 |
|
6 |
Reserved |
|
RO |
0 |
|
5 |
Reserved |
|
RO |
0 |
|
4 |
Reserved |
|
RO |
0 |
|
3 |
Reserved |
|
RO |
0 |
|
2 |
sro_lock |
|
RO |
0 |
|
1 |
Reserved |
|
RO |
0 |
|
0 |
Reserved |
|
RO |
0 |
|
Address offset |
0x018 |
||
|
Physical address |
0x0701 0018 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
Enables test modes on the DLL |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:4 |
Reserved |
|
RO |
0x000 0000 |
|
3 |
reserved |
To aid synthesis - reads as zero |
RO |
0 |
|
2 |
ref_select |
When '1' the sb clock input is fed to the DLL reference |
RW |
0 |
|
1 |
cfm_select |
Feeds the MBIST clock rather than DLL clock to the CFM
block |
RW |
0 |
|
0 |
cfm_enable |
When set enables the DLL output to the frequency meter
inside the PF-Controller for test use |
RW |
0 |
|
Address offset |
0x040 |
||
|
Physical address |
0x0701 0040 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
User Accessible Register for controlling Athena core via
SCB bus |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:10 |
Reserved |
|
RO |
0x00 0000 |
|
9 |
go |
When '1' sets the Athena GO input |
RW |
0 |
|
8 |
purge |
When '1' sets the Athena PURGE input |
RW |
0 |
|
7 |
ring_osc_on |
Enables the internal Athena ring oscillators. When '0' the
oscillators are stopped lowering power consumption. Must be '1' for the
Athena core to operate |
RW |
0 |
|
6 |
dll_on |
Enables the DLL. When '0' the DLL internal activity is
stopped lowering power consumption. |
RW |
0 |
|
5 |
rams_on |
Enable the internal RAMS. When '0' the RAMS are powered
down lowering power consumption. |
RW |
0 |
|
4:3 |
clock_select |
Selects the Athena clcok source |
RW |
0x0 |
|
2 |
clock_enable |
When '1' the clock to the Athena core is enabled. |
RW |
1 |
|
1 |
reset |
When '1' hold the Athena core in reset |
RW |
1 |
|
0 |
scb_control |
When '1' this register directly controls the Athena GO and
PURGE bits. |
RW |
0 |
|
Address offset |
0x044 |
||
|
Physical address |
0x0701 0044 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
Registers only accesible to
PF-Control for it to override the the user and gain
control of the Athena core. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:14 |
Reserved |
|
RO |
0x0 0000 |
|
13 |
dllevent |
Enable SCB interrupt on a DLL event |
RW |
0 |
|
12 |
buserror |
Enables SCB interrupt on bus error |
RW |
0 |
|
11 |
alarm |
Enable SCB interrupt on alarm |
RW |
0 |
|
10 |
complete |
Enable SCB interrupt on complete |
RW |
0 |
|
9 |
go |
|
RW |
0 |
|
8 |
purge |
|
RW |
0 |
|
7 |
ring_osc_on |
|
RW |
0 |
|
6 |
dll_on |
|
RW |
0 |
|
5 |
rams_on |
|
RW |
0 |
|
4:3 |
clock_select |
|
RW |
0x0 |
|
2 |
clock_enable |
|
RW |
0 |
|
1 |
reset |
|
RW |
0 |
|
0 |
override |
When override is set inthis
register conrols all the Athena non AHB inputs as
well as clock selection and various power downs. |
RW |
0 |
|
Address offset |
0x048 |
||
|
Physical address |
0x0701 0048 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
Athena Status |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:4 |
Reserved |
|
RO |
0x000 0000 |
|
3 |
busy |
Read off Athena BUSY output |
RO |
0 |
|
2 |
buserror |
Set when a HRESP response is detected by the Athena AHB
master. |
RO |
0 |
|
1 |
alarm |
Read off Athena ALARM output |
RO |
0 |
|
0 |
complete |
Read off Athena COMPLETE output |
RO |
0 |
|
Address offset |
0x04C |
||
|
Physical address |
0x0701 004C |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
Enables Interrupt events to Fabric |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:3 |
Reserved |
|
RO |
0x0000 0000 |
|
2 |
buserror |
Enables interrupt to fabric |
RW |
0 |
|
1 |
alarm |
Enables interrupt to fabric |
RW |
0 |
|
0 |
complete |
Enables interrtpt to fabric |
RW |
0 |
|
Address offset |
0x060 |
||
|
Physical address |
0x0701 0060 |
Instance |
PF_US_CRYPTO_TOP |
|
Description |
Allows RAM access speed to be tuned for different
operating voltages. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:6 |
Reserved |
|
RO |
0x000 0000 |
|
5:3 |
rom |
|
RW |
0x0 |
|
2:0 |
ram |
Provided direct control of RAM/ROM margining inputs.
Should be set to 3'b000 for normal opearting
conditions. Should not be documented for customer and should be forced
non-dynamic by Libero |
RW |
0x0 |
PF_US_CRYPTO_TOP
has no common memories.