This section
provides information on the IOSCB_PLL_MSS Module Instance. Each of the module
registers is described below.
Return to mpfs_ioscb_memmap_dri
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x00 |
0x0E00 1000 |
|
|
RW |
32 |
0x0000 10C6 |
0x04 |
0x0E00 1004 |
|
|
RW |
32 |
0x0000 0000 |
0x08 |
0x0E00 1008 |
|
|
RW |
32 |
0x0000 0000 |
0x0C |
0x0E00 100C |
|
|
RW |
32 |
0x0000 0000 |
0x10 |
0x0E00 1010 |
|
|
RW |
32 |
0x0000 0000 |
0x14 |
0x0E00 1014 |
|
|
RW |
32 |
0x0000 1006 |
0x18 |
0x0E00 1018 |
|
|
RW |
32 |
0x0000 0000 |
0x1C |
0x0E00 101C |
|
|
RW |
32 |
0x0000 4001 |
0x20 |
0x0E00 1020 |
|
|
RW |
32 |
0x0000 0000 |
0x24 |
0x0E00 1024 |
|
|
RW |
32 |
0x0000 0000 |
0x28 |
0x0E00 1028 |
|
|
RW |
32 |
0x0000 0000 |
0x2C |
0x0E00 102C |
|
|
RW |
32 |
0x0000 0000 |
0x30 |
0x0E00 1030 |
|
Address offset |
0x00 |
||
|
Physical address |
0x0E00 1000 |
Instance |
pll_mss |
|
Description |
This is a compulsory register for all SCB slaves and must
be at the same offset in all slaves to facilitate global soft reset of all
SCB registers with a single broadcast write from the SCB master. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
|
31:16 |
BLOCKID |
This returns the block type and chip location. (IO SCB bus
only) |
RO |
0x0000 |
|
|
|
|
Read 0x0000 |
[block_address_IOSCB_PLL_MSS] |
|
|
|
15:9 |
Reserved |
|
RO |
0x00 |
|
|
8 |
PERIPH |
This asserts the functional reset of the block. It is
asserted at power up. When written is stays asserted until written to 0. |
WO |
0 |
|
|
|
|
Write 0 |
[scb_periph_not_in_soft_reset_IOSCB_PLL_MSS] |
|
|
|
|
|
Write 1 |
[scb_periph_reset_IOSCB_PLL_MSS] |
|
|
|
7:2 |
Reserved |
|
RO |
0x00 |
|
|
1 |
V_MAP |
This when asserted resets all the register bits apart from
the non-volatile registers, the bit self clears. i.e.
is similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_v_regs_not_in_soft_reset_IOSCB_PLL_MSS] |
|
|
|
|
|
Write 1 |
[scb_v_regs_reset_IOSCB_PLL_MSS] |
|
|
|
0 |
NV_MAP |
This when asserted resets all the non-volatile register
bits e.g. RW-P bits, the bit self clears i.e. is
similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_nv_regs_not_in_soft_reset_IOSCB_PLL_MSS] |
|
|
|
|
|
Write 1 |
[scb_nv_regs_reset_IOSCB_PLL_MSS] |
|
|
|
Address offset |
0x04 |
||
|
Physical address |
0x0E00 1004 |
Instance |
pll_mss |
|
Description |
PLL control register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31 |
LOCK_B |
Inversion of LOCK (bit 25) |
RO |
0 |
|
30 |
Reserved |
|
RO |
0 |
|
29 |
UNLOCK_INT |
pll unlock interrupt signal |
RW |
0 |
|
28 |
LOCK_INT |
pll lock interrupt signal |
RW |
0 |
|
27 |
UNLOCK_INT_EN |
Enable pll unlock interrupt |
RW |
0 |
|
26 |
LOCK_INT_EN |
Enable pll lock interrupt |
RW |
0 |
|
25 |
LOCK |
Lock detect output LOCK goes high 2LOCKCOUNTSEL PFD cycles after the last
cycle slip LOCK goes low if two cycle slips are detected within
2LOCKCOUNTSEL PFD cycles |
RO |
0 |
|
24 |
LP_REQUIRES_LOCK |
|
RW |
0 |
|
23:20 |
REG_BYPASSPOST |
Bypass mux control for post divider output One-hot mux selection for each post divider 1'b0 = Select post divider output to drive PLL_OUT 1'b1 = Select RFCLK or FBCLK (depending on BYPCKSEL) to
drive PLL_OUT |
RW |
0x0 |
|
19:16 |
REG_BYPASSPRE |
Bypass mux control for input to post divider One-hot mux selection for each post divider 1'b0 = Select VCO output as input to post divider 1'b1 = Select RFCLK or FBCLK (depending on BYPCKSEL) as
input to post divider |
RW |
0x0 |
|
15:13 |
Reserved |
|
RO |
0x0 |
|
12 |
REG_BYPASS_GO_B |
Enable BYPASSPRE and BYAPSSPOST signals (active low)
|
RW |
1 |
|
11:8 |
BYPCK_SEL |
MUX to select RFCLK or FBCLK for bypass mode One-hot mux selection for each post divider 1'b0 = Select RFCLK for bypass mode 1'b1 = Select FBCLK for bypass mode |
RW |
0x0 |
|
7 |
RESETONLOCK |
Control signal to force a post divide reset on the
rising edge of LOCK 1'b0 - Outputs are enabled based only on POSTDIVEN 1'b1 - Outputs are held low if LOCK is low, and reset on
the rising edge of LOCK |
RW |
1 |
|
6 |
REG_RFCLK_SEL |
Reference clock select 1'b0 - Selects RFCKL[0] as
reference clock for PLL 1'b1 - Selects RFCLK[1] as
reference clock for PLL |
RW |
1 |
|
5 |
REG_DIVQ3_EN |
Post divider 3 enable (glitchless start/stop) |
RW |
0 |
|
4 |
REG_DIVQ2_EN |
Post divider 2 enable (glitchless start/stop) |
RW |
0 |
|
3 |
REG_DIVQ1_EN |
Post divider 1 enable (glitchless start/stop) |
RW |
0 |
|
2 |
REG_DIVQ0_EN |
Post divider 0 enable (glitchless start/stop) |
RW |
1 |
|
1 |
REG_RFDIV_EN |
Reference divide enable
(active low reset) 1'b0 - Reference divide is reset,
reference clock is divided by 1 1'b1 - Reference divider is active The reference divide value is loaded on the rising edge of
RFCLK, so REFDIV_EN should change on the falling edge of RFCLK. |
RW |
1 |
|
0 |
REG_POWERDOWN_B |
PLL Core (PFD+CP+VCO+LF+FBDIV) enable signal. 1'b0 - low current power down state. VCO output will be
zero unless IREF is input and IREF_EN=1'b1. 1'b1 - PLL core is enabled |
RW |
0 |
|
Address offset |
0x08 |
||
|
Physical address |
0x0E00 1008 |
Instance |
pll_mss |
|
Description |
PLL reference and feedback registers |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:28 |
Reserved |
|
RO |
0x0 |
|
27:16 |
Reserved |
|
RO |
0x000 |
|
15:14 |
Reserved |
|
RO |
0x0 |
|
13:8 |
RFDIV |
Reference divide value (1 to 63) Frequency into PFD is RFCLK/REFDIV |
RW |
0x00 |
|
7:4 |
Reserved |
|
RO |
0x0 |
|
3 |
FOUTFB_SELMUX_EN |
FOUT Feedback clock select enable 1'b0 - Selects feedback directly from 4X VCO 1'b1 - Selects feedback from FBCK_SEL mux output |
RW |
0 |
|
2:1 |
FBCK_SEL |
Feedback clock select Selects the feedback clock form one of the post divider outputs (before the BYPASSPOST mux) 2'b00 - Selects feedback clock from post divide 0 output 2'b01 - Selects feedback clock from post divide 1 output 2'b10 - Selects feedback clock from post divide 2 output 2'b11 - Selects feedback clock from post divide 3 output |
RW |
0x0 |
|
0 |
FSE_B |
PLL Deskew (external feedback) mode select 1'b0 - Internal (full-rate VCO) feedback mode to select
output of VCO for feedback clock 1'b1 - External feedback mode to select FBCLK for feedback
clock |
RW |
0 |
|
Address offset |
0x0C |
||
|
Physical address |
0x0E00 100C |
Instance |
pll_mss |
|
Description |
PLL fractional register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:8 |
Reserved |
|
RO |
0x00 0000 |
|
7:2 |
Reserved |
|
RO |
0x00 |
|
1 |
FRACN_DAC_EN |
Fractional noise cancellation DAC enable 1'b0 - Fractional noise cancellation DAC is disabled.
Fractional quantization noise is attenuated only by passive loop filter. 1'b1 - Fractional noise cancellation DAC is enabled. DAC
actively cancels fractional quantization noise. |
RW |
0 |
|
0 |
FRACN_EN |
Delta Sigma Modulator enable 1'b0 - Integer mode 1'b1 - Fractional mode |
RW |
0 |
|
Address offset |
0x10 |
||
|
Physical address |
0x0E00 1010 |
Instance |
pll_mss |
|
Description |
PLL 0/1 division registers |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31 |
Reserved |
|
RO |
0 |
|
30:24 |
POST1DIV |
Post divide value for post divider 1 (PLL_OUT[1]) From: (1 to 127) |
RW |
0x00 |
|
23:22 |
Reserved |
|
RO |
0x0 |
|
21:19 |
DIV1_START |
VCO cycle delays after reset for post divider 1
(PLL_OUT[1]) |
RW |
0x0 |
|
18:16 |
VCO1PH_SEL |
Selects one of eight VCO phases for post divider 1
(PLL_OUT[1]) |
RO |
0x0 |
|
15 |
Reserved |
|
RO |
0 |
|
14:8 |
POST0DIV |
Post divide value for post divider 0 (PLL_OUT[0]) From: (1 to 127) |
RW |
0x00 |
|
7:6 |
Reserved |
|
RO |
0x0 |
|
5:3 |
DIV0_START |
VCO cycle delays after reset for post divider 0
(PLL_OUT[0]) |
RW |
0x0 |
|
2:0 |
VCO0PH_SEL |
Selects one of eight VCO phases for post divider 0
(PLL_OUT[0]) |
RO |
0x0 |
|
Address offset |
0x14 |
||
|
Physical address |
0x0E00 1014 |
Instance |
pll_mss |
|
Description |
PLL 2/3 division registers |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31 |
CKPOST3_SEL |
Selects input clock for post divide 3 (to PLL_OUT[3]) 1'b0 - Selects 8-phase output or RFCLK, depending on
BYPASSPRE setting 1'b1 - Selects PLL_OUT[2] as
input to post divide 3 (cascaded dividers) |
RW |
0 |
|
30:24 |
POST3DIV |
Post divide value for post divider 3 (PLL_OUT[3]) From: (1 to 127) |
RW |
0x00 |
|
23:22 |
Reserved |
|
RO |
0x0 |
|
21:19 |
DIV3_START |
VCO cycle delays after reset for post divider 3 (PLL_OUT[3]) |
RW |
0x0 |
|
18:16 |
VCO3PH_SEL |
Selects one of eight VCO phases for post divider 3
(PLL_OUT[3]) |
RO |
0x0 |
|
15 |
Reserved |
|
RO |
0 |
|
14:8 |
POST2DIV |
Post divide value for post divider 2 (PLL_OUT[2]) From: (1 to 127) |
RW |
0x00 |
|
7:6 |
Reserved |
|
RO |
0x0 |
|
5:3 |
DIV2_START |
VCO cycle delays after reset for post divider 2
(PLL_OUT[2]) |
RW |
0x0 |
|
2:0 |
VCO2PH_SEL |
Selects one of eight VCO phases for post divider 2
(PLL_OUT[2]) |
RO |
0x0 |
|
Address offset |
0x18 |
||
|
Physical address |
0x0E00 1018 |
Instance |
pll_mss |
|
Description |
PLL control register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:21 |
Reserved |
|
RO |
0x000 |
|
20:18 |
ATEST_SEL |
Analog test mux select 3'd7 - ATESTOUT = VDDPOST, or HighZ if ATESTEN=1'b0 3'd6 - ATESTOUT = VDDREF, or HighZ if ATESTEN=1'b0 3'd5 - ATESTOUT = VDDHV, or HighZ if ATESTEN=1'b0 3'd4 - ATESTOUT = psub, or HighZ if ATESTEN=1'b0 3'd3 - ATESTOUT = VSSREF, or HighZ if ATESTEN=1'b0 3'd2 - ATESTOUT = VSSHV, or HighZ if ATESTEN=1'b0 3'd1 - ATESTOUT = PLL proportional path tuning voltage, or
HighZ if ATESTEN=1'b0 3'd0 - ATESTOUT = PLL integral path tuning voltage replica
if ATESTEN=1'b1, or HighZ if ATESTEN=1'b0 |
RW |
0x0 |
|
17 |
ATEST_EN |
Analog test mux enable 1'b0 - ATESTOUT = HighZ 1'b1 - ATESTOUT = Local supply voltages, PLL integral path
tuning voltage replica, or PLL proportional path tuning voltage |
RW |
0 |
|
16:13 |
Reserved |
|
RO |
0x0 |
|
12:9 |
LOCKCOUNTSEL |
Lock count select Selects the number of PFD edges after the last cycle slip
before the lock signal goes high Count is defined as 2^LOCKCOUNTSEL (e.g. with LOCKCOUNTSEL=4'd8, LOCK will go high 256 PFD periods after the
last cycle slip) |
RW |
0x8 |
|
8:6 |
Reserved |
|
RO |
0x0 |
|
5 |
IREF_TOGGLE |
IREF_TOGGLE is an option to force the PLL clock
output to toggle even if the reference clock stops. IREF_TOGGLE=1 will
usually be coupled with IREF_EN=1. |
RW |
0 |
|
4 |
IREF_EN |
Enables IREF to pass to the VCO 1'b0 - IREF is gated o and not used by the VCO 1'b1 - IREF passes to the VCO to guarantee a minimum oscillation
frequency |
RW |
0 |
|
3:2 |
BWP |
Proportional Path loop bandwidth control For Integer mode: 2'b00=FPFD/55, 2'b01=FPFD/44,
2'b10=FPFD/36, 2'b11=FPFD/30 For Fractional mode: 2'b00=FPFD/91, 2'b01=FPFD/77,
2'b10=FPFD/65, 2'b11=FPFD/56 |
RW |
0x1 |
|
1:0 |
BWI |
Integral Path loop bandwidth control 2'b00=Slowest integral path 2'b01=4X integral path by enabling all four elements
charge pump elements instead of rotating 2'b10=4X integral path by increasing each element by 4X
(still rotates) (recommended for deskew) 2'b11=16X integral path by enabling all four elements and
increasing each element by 4X |
RW |
0x2 |
|
Address offset |
0x1C |
||
|
Physical address |
0x0E00 101C |
Instance |
pll_mss |
|
Description |
PLL calibration register |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:23 |
Reserved |
|
RO |
0x000 |
|
22:16 |
DSKEWCALOUT |
This is the output of either the skew calibration block
(if DSKEWCALBYP=0) or a buffered version of DSKEWCALIN[6:0]
(if DSKEWCALBYP=1). It can be used to read out the phase calibration state to
use as an override value so that skew calibration can be bypassed for faster
locking. The value changes on the rising edge of RFCLK, so it can be clocked
out on the falling edge of RFCLK. |
RO |
0x00 |
|
15 |
Reserved |
|
RO |
0 |
|
14:8 |
DSKEWCALIN |
Override value for deskew calibration. It is a signed
integer with positive values delaying the reset of the faster path, and
negative values delaying the reset of the slower path. 5'b0 is the minimum
value, with each count increasing the reset time by one bu er delay. For
normal operation this should be set to 5'b0. If DSKEWCALEN=1 and DSKEWCALBYP=1, this can be used to
force a skew correction value based on a previous readout of DSKEWCALOUT[6:0] so that skew calibration can be bypassed. |
RW |
0x00 |
|
7:5 |
Reserved |
|
RO |
0x0 |
|
4 |
DSKEWCALBYP |
Deskew calibration bypass 1'b0 - use the skew calibration output (when DSKEWCALEN=1)
to set the phase correction 1'b1 - use the DSKEWCALIN[6:0]
value (when DSKEWCALEN=1) to set the phase correction |
RW |
0 |
|
3 |
DSKEWCAL_EN |
Deskew calibration enable to actively adjust for input
skew 1'b0 - skew calibration is disabled. Static phase o set is
determined by analog matching only. 1'b1 - skew calibration is enabled. Static phase o set is
adjusted by sensing phase at the input. |
RW |
0 |
|
2:0 |
DSKEWCALCNT |
Programmable counter for deskew calibration loop Selects the number of PFD edges to wait after each deskew
calibration step Count is de ned as 2DSKEWCALCNT+4 (e.g.
if DSKEWCALCNT=3'd6, the loop will wait 1024 PFD periods before trying a new
setting) Recommended setting is 4'd10 if PLLBWI=2'b01 and 4'd12 if
PLLBWI=2'b00 |
RW |
0x0 |
|
Address offset |
0x20 |
||
|
Physical address |
0x0E00 1020 |
Instance |
pll_mss |
|
Description |
PLL phase registers |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:15 |
Reserved |
|
RO |
0x0 0000 |
|
14 |
REG_LOADPHS_B |
Load the originally programmed phase for the PLL |
RW |
1 |
|
13:11 |
REG_OUT3_PHSINIT |
Initial phase value for output 3 |
RW |
0x0 |
|
10:8 |
REG_OUT2_PHSINIT |
Initial phase value for output 2 |
RW |
0x0 |
|
7:5 |
REG_OUT1_PHSINIT |
Initial phase value for output 1 |
RW |
0x0 |
|
4:2 |
REG_OUT0_PHSINIT |
Initial phase value for output 0 |
RW |
0x0 |
|
1 |
PLL_REG_ENABLE_SYNCREFDIV |
Register to enable synchronous reset of refernce
dividers |
RW |
0 |
|
0 |
PLL_REG_SYNCREFDIV_EN |
Enable synchronizing the reference dividers for the
two PLLs in the given corner of the device. |
RW |
1 |
|
Address offset |
0x24 |
||
|
Physical address |
0x0E00 1024 |
Instance |
pll_mss |
|
Description |
SSCG registers 0 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:30 |
Reserved |
|
RO |
0x0 |
|
29:6 |
FRACIN |
Input fractional divide value |
RW |
0x00 0000 |
|
5:0 |
DIVVAL |
Divider required to set the modulation frequency |
RW |
0x00 |
|
Address offset |
0x28 |
||
|
Physical address |
0x0E00 1028 |
Instance |
pll_mss |
|
Description |
SSCG registers 1 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:30 |
Reserved |
|
RO |
0x0 |
|
29:6 |
FRACMOD |
Modulated fractional divide value to PLL |
RO |
0x00 0000 |
|
5:1 |
SSMD |
Sets modulation depth Modulation Depth = SPREAD * 0.1% ie. SPREAD=5'b5 = Modulation Depth of 0.5% |
RW |
0x00 |
|
0 |
DOWNSPREAD |
Selects center spread or downspread 1'b0 -> Center spread 1'b1 -> Downspread |
RW |
0 |
|
Address offset |
0x2C |
||
|
Physical address |
0x0E00 102C |
Instance |
pll_mss |
|
Description |
SSCG registers 2 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:24 |
Reserved |
|
RO |
0x00 |
|
23:12 |
INTMOD |
Modulated integer divide
value to PLL |
RO |
0x000 |
|
11:0 |
INTIN |
Input integer divide value |
RW |
0x000 |
|
Address offset |
0x30 |
||
|
Physical address |
0x0E00 1030 |
Instance |
pll_mss |
|
Description |
SSCG registers 3 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:23 |
Reserved |
|
RO |
0x000 |
|
22 |
Reserved |
|
RO |
0 |
|
21:20 |
RANDOM_SEL |
Selects between 3 different pseudo-noise patterns. 2'b00 -> Pattern 0 2'b01 -> Pattern 1 2'b1X -> Pattern 2 |
RW |
0x0 |
|
19 |
RANDOM_FILTER |
Active high enables high-pass filtering of pseudo-noise source. |
RW |
0 |
|
18:11 |
TBLADDR |
Outputs address to external wave table |
RO |
0x00 |
|
10:3 |
EXT_MAXADDR |
External wave table maximum address value input |
RW |
0x00 |
|
2:1 |
SEL_EXTWAVE |
Selects between EXTWAVEVAL data input, Pseudo-random
Noise, and internal lookup table 2'b00 -> Internal 128 point
triangular wave table 2'b01 -> External wave table 2'b1X -> Pseudo-random Noise |
RW |
0x0 |
|
0 |
SSE_B |
Bypass the modulator 1'b0 -> Normal Operation 1'b1 -> Bypass SSMOD |
RW |
0 |
IOSCB_PLL_MSS has
no common memories.