This section
provides information on the IOSCB_DLL Module Instance. Each of the module
registers is described below.
Return to mpfs_ioscb_memmap_dri
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
|
RW |
32 |
0x0000 0000 |
0x000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0901 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0901 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0901 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0901 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0901 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0901 0014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0902 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0902 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0902 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0902 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0902 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0902 0014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0904 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0904 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0904 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0904 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0904 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0904 0014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0908 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0908 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0908 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0908 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0908 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0908 0014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0910 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0910 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0910 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0910 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0910 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0910 0014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0920 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0920 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0920 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0920 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0920 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0920 0014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0940 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0940 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0940 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0940 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0940 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0940 0014 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0980 0000 |
|
|
RW |
32 |
0x0004 2000 |
0x004 |
0x0980 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x008 |
0x0980 0008 |
|
|
RW |
32 |
0x0000 301D |
0x00C |
0x0980 000C |
|
|
RO |
32 |
0x0000 0000 |
0x010 |
0x0980 0010 |
|
|
RO |
32 |
0x0000 0000 |
0x014 |
0x0980 0014 |
|
Address offset |
0x000 |
||
|
Physical address |
0x0901 0000 |
Instance |
dll_se_0 |
|
0x0902 0000 |
dll_se_1 |
||
|
0x0940 0000 |
dll_sw_0 |
||
|
0x0904 0000 |
dll_ne_0 |
||
|
0x0910 0000 |
dll_nw_0 |
||
|
0x0980 0000 |
dll_sw_1 |
||
|
0x0920 0000 |
dll_nw_1 |
||
|
0x0908 0000 |
dll_ne_1 |
||
|
Description |
This is a compulsory register for all SCB slaves and must
be at the same offset in all slaves to facilitate global soft reset of all
SCB registers with a single broadcast write from the SCB master. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
|
31:16 |
BLOCKID |
This returns the block type and chip location. (IO SCB bus
only) |
RO |
0x0000 |
|
|
|
|
Read 0x0000 |
[block_address_IOSCB_DLL] |
|
|
|
15:9 |
Reserved |
|
RO |
0x00 |
|
|
8 |
PERIPH |
This asserts the functional reset of the block. It is
asserted at power up. When written is stays asserted until written to 0. |
WO |
0 |
|
|
|
|
Write 0 |
[scb_periph_not_in_soft_reset_IOSCB_DLL] |
|
|
|
|
|
Write 1 |
[scb_periph_reset_IOSCB_DLL] |
|
|
|
7:2 |
Reserved |
|
RO |
0x00 |
|
|
1 |
V_MAP |
This when asserted resets all the register bits apart from
the non-volatile registers, the bit self clears. i.e. is similar to a W1P bit
|
WO |
0 |
|
|
|
|
Write 0 |
[scb_v_regs_not_in_soft_reset_IOSCB_DLL] |
|
|
|
|
|
Write 1 |
[scb_v_regs_reset_IOSCB_DLL] |
|
|
|
0 |
NV_MAP |
This when asserted resets all the non-volatile register
bits e.g. RW-P bits, the bit self clears i.e. is similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_nv_regs_not_in_soft_reset_IOSCB_DLL] |
|
|
|
|
|
Write 1 |
[scb_nv_regs_reset_IOSCB_DLL] |
|
|
|
Address offset |
0x004 |
||
|
Physical address |
0x0901 0004 |
Instance |
dll_se_0 |
|
0x0902 0004 |
dll_se_1 |
||
|
0x0940 0004 |
dll_sw_0 |
||
|
0x0904 0004 |
dll_ne_0 |
||
|
0x0910 0004 |
dll_nw_0 |
||
|
0x0980 0004 |
dll_sw_1 |
||
|
0x0920 0004 |
dll_nw_1 |
||
|
0x0908 0004 |
dll_ne_1 |
||
|
Description |
DLL control register 0 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:28 |
reg_lock_low |
accumulating 3~15 cycles of phase detector lock low,
00xx=3 cycles |
RW |
0x0 |
|
27:24 |
reg_lock_high |
accumulating 3~15 cycles of phase detector lock
high, 00xx=3 cycles |
RW |
0x0 |
|
23:22 |
reg_lock_dbg |
|
RW |
0x0 |
|
21:20 |
reg_lock_flt |
Phase lock tolerance: 00 (Default) +/- 50~130ps, 01 +/-
110~270ps, 10 +/- 200~470ps, 11 +/- 280~680ps |
RW |
0x0 |
|
19 |
reg_lock_frc |
force lock high for debugging purpose |
RW |
0 |
|
18:16 |
reg_fphase_code |
|
RW |
0x4 |
|
15:14 |
reg_alu_upd |
00=ALU update after 16 accumulated cycles of add or subtract;
01=8 cycles; 10=32 cycles; 11=4 cycles |
RW |
0x0 |
|
13:11 |
reg_fphase_clk |
|
RW |
0x4 |
|
10 |
reg_div_sel |
divided feedback clock select in clock injection removal
mode: 0=M4/M5 selects 0/1; 1=M4/M5 selects 2/3 |
RW |
0 |
|
9 |
reg_fb_sel |
feedback clock selection: 0=direct feedback or through
dummy delay to match divider on reference; 1=2*pi shift for clock phase
reference mode or feedback through dummy delay inversion |
RW |
0 |
|
8 |
reg_ref_sel |
reference clock selection: 0=/1 or /2 0 shift; 1=pi shift
for delay match mode or /4 0 shift |
RW |
0 |
|
7:6 |
reg_sel_s |
secondary clock output selection: 00=normal; 01=/2; 10=/4;
11=duty 50 when ref_sel=0 and fb_sel=1 for clock phase reference mode
(reg_div_sel=0) |
RW |
0x0 |
|
5:4 |
reg_sel_p |
primary clock output selection: 00=normal; 01=normal
through dummy delay to match divider on clko_s; 10=duty 50 when ref_sel=0 and
fb_sel=1 for clock phase reference mode (reg_div_sel=0); 11=duty 50 inversion |
RW |
0x0 |
|
3:2 |
reg_phase_s |
secondary clock phase selection: 00=pi/2 shift;
01=pi shift; 10=3*pi/2 shift; 11=2*pi shift |
RW |
0x0 |
|
1:0 |
reg_phase_p |
primary clock phase selection: 00=0 shift; 01=pi/2
shift; 10=pi shift; 11=2*pi shift |
RW |
0x0 |
|
Address offset |
0x008 |
||
|
Physical address |
0x0901 0008 |
Instance |
dll_se_0 |
|
0x0902 0008 |
dll_se_1 |
||
|
0x0940 0008 |
dll_sw_0 |
||
|
0x0904 0008 |
dll_ne_0 |
||
|
0x0910 0008 |
dll_nw_0 |
||
|
0x0980 0008 |
dll_sw_1 |
||
|
0x0920 0008 |
dll_nw_1 |
||
|
0x0908 0008 |
dll_ne_1 |
||
|
Description |
DLL control register 1 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31 |
reg_powerdown_en |
|
RW |
0 |
|
30 |
reg_relock_fast |
At unlock, keep locking without counting down to 0 first
in clock injection removal mode |
RW |
0 |
|
29:24 |
reg_init_code |
force ALU to count to the minimum initial delay in each
delay cell from 0 (00000) to 63 (11111) taps |
RW |
0x00 |
|
23 |
reg_test_ring |
enable ring oscillator test mode |
RW |
0 |
|
22:16 |
reg_adj_code |
|
RW |
0x00 |
|
15 |
reg_test_s |
select clko_s to drive ring oscillator in test mode |
RW |
0 |
|
14:8 |
reg_adj_del4 |
adjust fine phase shift in DEL4, when MSB=1, subtract
reg_adj_del4[5:0]; otherwise add reg_adj_del4[5:0] |
RW |
0x00 |
|
7:0 |
reg_set_alu |
when reg_set_alu[7]=1, manual set ALU to reg_set_alu[6:0] |
RW |
0x00 |
|
Address offset |
0x00C |
||
|
Physical address |
0x0901 000C |
Instance |
dll_se_0 |
|
0x0902 000C |
dll_se_1 |
||
|
0x0940 000C |
dll_sw_0 |
||
|
0x0904 000C |
dll_ne_0 |
||
|
0x0910 000C |
dll_nw_0 |
||
|
0x0980 000C |
dll_sw_1 |
||
|
0x0920 000C |
dll_nw_1 |
||
|
0x0908 000C |
dll_ne_1 |
||
|
Description |
DLL status register 0 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:24 |
sro_adj_code |
|
RO |
0x00 |
|
23:16 |
sro_delay_code |
|
RO |
0x00 |
|
15:14 |
Reserved |
|
RO |
0x0 |
|
13 |
reg_phase_move_code |
|
RW |
1 |
|
12 |
reg_phase_move_clk |
fine phase shifting on clko_s when going high, has to go
low before the next shifting |
RW |
1 |
|
11 |
reg_unlock_int |
unlock interrupt |
RW |
0 |
|
10 |
reg_lock_int |
lock interrupt |
RW |
0 |
|
9 |
reg_unlock_int_en |
enable unlock interrupt |
RW |
0 |
|
8 |
reg_lock_int_en |
enable lock interrupt |
RW |
0 |
|
7:5 |
reg_diff_range |
|
RW |
0x0 |
|
4 |
reg_phase_direction |
|
RW |
1 |
|
3 |
reg_phase_load |
|
RW |
1 |
|
2 |
reg_code_upd |
|
RW |
1 |
|
1 |
reg_alu_hold |
|
RW |
0 |
|
0 |
reg_reset |
active high reset of DLL |
RW |
1 |
|
Address offset |
0x010 |
||
|
Physical address |
0x0901 0010 |
Instance |
dll_se_0 |
|
0x0902 0010 |
dll_se_1 |
||
|
0x0940 0010 |
dll_sw_0 |
||
|
0x0904 0010 |
dll_ne_0 |
||
|
0x0910 0010 |
dll_nw_0 |
||
|
0x0980 0010 |
dll_sw_1 |
||
|
0x0920 0010 |
dll_nw_1 |
||
|
0x0908 0010 |
dll_ne_1 |
||
|
Description |
DLL status register 1 |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:30 |
sro_del3 |
|
RO |
0x0 |
|
29:28 |
sro_del2 |
|
RO |
0x0 |
|
27:26 |
sro_del1 |
|
RO |
0x0 |
|
25 |
sro_inc |
|
RO |
0 |
|
24:16 |
sro_alu_cnt |
ALU counter value, upper 7-bits are DEL0 setting |
RO |
0x000 |
|
15:8 |
sro_adj_del4 |
|
RO |
0x00 |
|
7 |
sro_phase_done_clk |
|
RO |
0 |
|
6:0 |
sro_del4 |
same as delay_code output |
RO |
0x00 |
|
Address offset |
0x014 |
||
|
Physical address |
0x0901 0014 |
Instance |
dll_se_0 |
|
0x0902 0014 |
dll_se_1 |
||
|
0x0940 0014 |
dll_sw_0 |
||
|
0x0904 0014 |
dll_ne_0 |
||
|
0x0910 0014 |
dll_nw_0 |
||
|
0x0980 0014 |
dll_sw_1 |
||
|
0x0920 0014 |
dll_nw_1 |
||
|
0x0908 0014 |
dll_ne_1 |
||
|
Description |
DLL status register 2 |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:24 |
code_readback1 |
|
RO |
0x00 |
|
23:16 |
code_readback0 |
|
RO |
0x00 |
|
15:7 |
Reserved |
|
RO |
0x000 |
|
6 |
sro_up |
|
RO |
0 |
|
5 |
sro_updn |
|
RO |
0 |
|
4 |
sro_dn |
|
RO |
0 |
|
3 |
sro_delay_diff |
|
RO |
0 |
|
2 |
sro_lock |
same as lock output |
RO |
0 |
|
1 |
sro_phase_done_code |
|
RO |
0 |
|
0 |
sro_ring_osc |
|
RO |
0 |
IOSCB_DLL has no
common memories.