This section
provides information on the IOSCB_CFM_SGMII Module Instance. Each of the module
registers is described below.
Return to mpfs_ioscb_memmap_dri
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x00 |
0x0E20 0000 |
|
|
RW |
32 |
0x0000 0000 |
0x04 |
0x0E20 0004 |
|
|
RW |
32 |
0x0000 0000 |
0x08 |
0x0E20 0008 |
|
|
RW |
32 |
0x0000 0000 |
0x0C |
0x0E20 000C |
|
|
RW |
32 |
0x0000 0000 |
0x10 |
0x0E20 0010 |
|
|
RW |
32 |
0x0000 0000 |
0x14 |
0x0E20 0014 |
|
Address offset |
0x00 |
||
|
Physical address |
0x0E20 0000 |
Instance |
cfm_eth |
|
Description |
This is a compulsory register for all SCB slaves and must be
at the same offset in all slaves to facilitate global soft reset of all SCB
registers with a single broadcast write from the SCB master. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
|
31:16 |
BLOCKID |
This returns the block type and chip location. (IO SCB bus
only) |
RO |
0x0000 |
|
|
|
|
Read 0x0000 |
[block_address_IOSCB_CFM_SGMII] |
|
|
|
15:9 |
Reserved |
|
RO |
0x00 |
|
|
8 |
PERIPH |
This asserts the functional reset of the block. It is
asserted at power up. When written is stays asserted until written to 0. |
WO |
0 |
|
|
|
|
Write 0 |
[scb_periph_not_in_soft_reset_IOSCB_CFM_SGMII]
|
|
|
|
|
|
Write 1 |
[scb_periph_reset_IOSCB_CFM_SGMII]
|
|
|
|
7:2 |
Reserved |
|
RO |
0x00 |
|
|
1 |
V_MAP |
This when asserted resets all the register bits apart from
the non-volatile registers, the bit self clears. i.e. is similar to a W1P bit
|
WO |
0 |
|
|
|
|
Write 0 |
[scb_v_regs_not_in_soft_reset_IOSCB_CFM_SGMII]
|
|
|
|
|
|
Write 1 |
[scb_v_regs_reset_IOSCB_CFM_SGMII]
|
|
|
|
0 |
NV_MAP |
This when asserted resets all the non-volatile register
bits e.g. RW-P bits, the bit self clears i.e. is similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_nv_regs_not_in_soft_reset_IOSCB_CFM_SGMII]
|
|
|
|
|
|
Write 1 |
[scb_nv_regs_reset_IOSCB_CFM_SGMII]
|
|
|
|
Address offset |
0x04 |
||
|
Physical address |
0x0E20 0004 |
Instance |
cfm_eth |
|
Description |
PLL RF clk mux selections |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:4 |
Reserved |
|
RO |
0x000 0000 |
|
3:2 |
pll0_rfclk1_sel |
|
RW |
0x0 |
|
1:0 |
pll0_rfclk0_sel |
|
RW |
0x0 |
|
Address offset |
0x08 |
||
|
Physical address |
0x0E20 0008 |
Instance |
cfm_eth |
|
Description |
MSS Clock mux selections |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
SGMII_CLKMUX |
|
RW |
0x0000 0000 |
|
Address offset |
0x0C |
||
|
Physical address |
0x0E20 000C |
Instance |
cfm_eth |
|
Description |
spare logic |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
spare0 |
|
RW |
0x0000 0000 |
|
Address offset |
0x10 |
||
|
Physical address |
0x0E20 0010 |
Instance |
cfm_eth |
|
Description |
Clock Receiver |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:14 |
reserve3 |
|
RO |
0x0 0000 |
|
13 |
en_rdiff |
|
RW |
0 |
|
12 |
clkbuf_en_pullup |
|
RW |
0 |
|
11:10 |
en_rxmode_n |
|
RW |
0x0 |
|
9:8 |
en_term_n |
|
RW |
0x0 |
|
7 |
en_ins_hyst_n |
|
RW |
0 |
|
6 |
en_udrive_n |
|
RW |
0 |
|
5:4 |
en_rxmode_p |
|
RW |
0x0 |
|
3:2 |
en_term_p |
|
RW |
0x0 |
|
1 |
en_ins_hyst_p |
|
RW |
0 |
|
0 |
en_udrive_p |
|
RW |
0 |
|
Address offset |
0x14 |
||
|
Physical address |
0x0E20 0014 |
Instance |
cfm_eth |
|
Description |
Test MUX Controls |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:18 |
Reserved |
|
RO |
0x0000 |
|
17:13 |
dtest1_sel |
|
RW |
0x00 |
|
12 |
dtest1_en |
|
RW |
0 |
|
11:7 |
dtest0_sel |
|
RW |
0x00 |
|
6 |
dtest0_en |
|
RW |
0 |
|
5:0 |
reserve4 |
|
RO |
0x00 |
IOSCB_CFM_SGMII has
no common memories.