This section
provides information on the IOSCB_CFM_MSS Module Instance. Each of the module
registers is described below.
Return to mpfs_ioscb_memmap_dri
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x00 |
0x0E00 2000 |
|
|
RW |
32 |
0x0000 0000 |
0x04 |
0x0E00 2004 |
|
|
RW |
32 |
0x0000 0000 |
0x08 |
0x0E00 2008 |
|
|
RW |
32 |
0x0000 0000 |
0x0C |
0x0E00 200C |
|
|
RW |
32 |
0x0000 0000 |
0x10 |
0x0E00 2010 |
|
|
RW |
32 |
0x0000 0000 |
0x14 |
0x0E00 2014 |
|
|
RW |
32 |
0x0000 0000 |
0x18 |
0x0E00 2018 |
|
|
RO |
32 |
0x0000 0000 |
0x1C |
0x0E00 201C |
|
|
RW |
32 |
0x0000 0000 |
0x20 |
0x0E00 2020 |
|
Address offset |
0x00 |
||
|
Physical address |
0x0E00 2000 |
Instance |
cfm_mss |
|
Description |
This is a compulsory register for all SCB slaves and must
be at the same offset in all slaves to facilitate global soft reset of all
SCB registers with a single broadcast write from the SCB master. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
|
31:16 |
BLOCKID |
This returns the block type and chip location. (IO SCB bus
only) |
RO |
0x0000 |
|
|
|
|
Read 0x0000 |
[block_address_IOSCB_CFM_MSS] |
|
|
|
15:9 |
Reserved |
|
RO |
0x00 |
|
|
8 |
PERIPH |
This asserts the functional reset of the block. It is
asserted at power up. When written is stays asserted until written to 0. |
WO |
0 |
|
|
|
|
Write 0 |
[scb_periph_not_in_soft_reset_IOSCB_CFM_MSS]
|
|
|
|
|
|
Write 1 |
[scb_periph_reset_IOSCB_CFM_MSS]
|
|
|
|
7:2 |
Reserved |
|
RO |
0x00 |
|
|
1 |
V_MAP |
This when asserted resets all the register bits apart from
the non-volatile registers, the bit self clears. i.e.
is similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_v_regs_not_in_soft_reset_IOSCB_CFM_MSS]
|
|
|
|
|
|
Write 1 |
[scb_v_regs_reset_IOSCB_CFM_MSS]
|
|
|
|
0 |
NV_MAP |
This when asserted resets all the non-volatile register
bits e.g. RW-P bits, the bit self clears i.e. is
similar to a W1P bit |
WO |
0 |
|
|
|
|
Write 0 |
[scb_nv_regs_not_in_soft_reset_IOSCB_CFM_MSS]
|
|
|
|
|
|
Write 1 |
[scb_nv_regs_reset_IOSCB_CFM_MSS]
|
|
|
|
Address offset |
0x04 |
||
|
Physical address |
0x0E00 2004 |
Instance |
cfm_mss |
|
Description |
BCLK mux selections |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:30 |
Reserved |
|
RO |
0x0 |
|
29:25 |
bclk5_sel |
|
RW |
0x00 |
|
24:20 |
bclk4_sel |
|
RW |
0x00 |
|
19:15 |
bclk3_sel |
|
RW |
0x00 |
|
14:10 |
bclk2_sel |
|
RW |
0x00 |
|
9:5 |
bclk1_sel |
|
RW |
0x00 |
|
4:0 |
bclk0_sel |
|
RW |
0x00 |
|
Address offset |
0x08 |
||
|
Physical address |
0x0E00 2008 |
Instance |
cfm_mss |
|
Description |
PLL RF clk mux selections |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:15 |
Reserved |
|
RO |
0x0 0000 |
|
14:10 |
pll1_fdr_sel |
|
RW |
0x00 |
|
9:8 |
pll1_rfclk1_sel |
|
RW |
0x0 |
|
7:6 |
pll1_rfclk0_sel |
|
RW |
0x0 |
|
5:4 |
pll0_rfclk1_sel |
|
RW |
0x0 |
|
3:2 |
pll0_rfclk0_sel |
|
RW |
0x0 |
|
1:0 |
clk_in_mac_tsu_sel |
|
RW |
0x0 |
|
Address offset |
0x0C |
||
|
Physical address |
0x0E00 200C |
Instance |
cfm_mss |
|
Description |
MSS Clock mux selections |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:5 |
Reserved |
|
RO |
0x000 0000 |
|
4 |
clk_standby_sel |
|
RW |
0 |
|
3:2 |
mssclk_mux_md |
|
RW |
0x0 |
|
1:0 |
mssclk_mux_sel |
|
RW |
0x0 |
|
Address offset |
0x10 |
||
|
Physical address |
0x0E00 2010 |
Instance |
cfm_mss |
|
Description |
spare logic |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:0 |
spare0 |
|
RW |
0x0000 0000 |
|
Address offset |
0x14 |
||
|
Physical address |
0x0E00 2014 |
Instance |
cfm_mss |
|
Description |
Frequency_meter_address_selections |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:6 |
Reserved |
|
RO |
0x000 0000 |
|
5:2 |
addr |
|
RW |
0x0 |
|
1:0 |
Reserved |
|
RO |
0x0 |
|
Address offset |
0x18 |
||
|
Physical address |
0x0E00 2018 |
Instance |
cfm_mss |
|
Description |
Frequency_meter_data_write |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:25 |
Reserved |
|
RO |
0x00 |
|
24 |
strobe |
|
RW |
0 |
|
23:0 |
data |
|
RW |
0x00 0000 |
|
Address offset |
0x1C |
||
|
Physical address |
0x0E00 201C |
Instance |
cfm_mss |
|
Description |
Frequency_meter_data_read |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:24 |
Reserved |
|
RO |
0x00 |
|
23:0 |
data |
|
RO |
0x00 0000 |
|
Address offset |
0x20 |
||
|
Physical address |
0x0E00 2020 |
Instance |
cfm_mss |
|
Description |
Test MUX Controls |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:12 |
Reserved |
|
RO |
0x0 0000 |
|
11:7 |
dtest_sel |
|
RW |
0x00 |
|
6 |
dtest_en |
|
RW |
0 |
|
5:1 |
atest_sel |
|
RW |
0x00 |
|
0 |
atest_en |
|
RW |
0 |
IOSCB_CFM_MSS has
no common memories.