This section
provides information on the GPSS_MAIN Module Instance. Each of the module
registers is described below.
Register Lock Bits can
prevent the XCVR configuration registers from being overwritten by hosts that
have access to these registers. The lock bits can be managed using the
Configure Register Lock Bits utility in the Libero SoC. The following registers
can be locked.
· GPSSMAIN_SOFT_RESET
Return to mpfs_ioscb_memmap_dri
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
|
RW |
32 |
0x0000 0000 |
0x000 |
|
|
RW |
32 |
0x0000 0000 |
0x190 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0209 0000 |
|
|
RW |
32 |
0x0000 0000 |
0x190 |
0x0209 0190 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0211 0000 |
|
|
RW |
32 |
0x0000 0000 |
0x190 |
0x0211 0190 |
|
Register Name |
Type |
Register Width (Bits)
|
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x000 |
0x0221 0000 |
|
|
RW |
32 |
0x0000 0000 |
0x190 |
0x0221 0190 |
|
Address offset |
0x000 |
||
|
Physical address |
0x0209 0000 |
Instance |
serdes_1_GPSS_MAIN |
|
0x0211 0000 |
serdes_2_GPSS_MAIN |
||
|
0x0221 0000 |
serdes_3_GPSS_MAIN |
||
|
Description |
Compulsory register for all SCB slaves, facilitating
global soft reset. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
|
31:16 |
BLOCKID |
This returns the block type and chip location. |
RO |
0x0000 |
|
|
|
|
Read 0x0000 |
[block_address_GPSS_MAIN] Indicates the Block chip
location. |
|
|
|
15:9 |
Reserved |
|
RO |
0x00 |
|
|
8 |
PERIPH |
This asserts functional reset of the peripheral block. It
is asserted and left asserted at power-up. |
WO |
0 |
|
|
|
|
Write 0 |
[scb_periph_not_in_soft_reset_GPSS_MAIN] Reset not
asserted. |
|
|
|
|
|
Write 1 |
[scb_periph_reset_GPSS_MAIN] SCB registers reset pulsed. |
|
|
|
7:2 |
Reserved |
|
RO |
0x00 |
|
|
1 |
V_MAP |
Resets all the volatile register bits. |
WO |
0 |
|
|
|
|
Write 0 |
[scb_v_regs_not_in_soft_reset_GPSS_MAIN] Reset not
asserted. |
|
|
|
|
|
Write 1 |
[scb_v_regs_reset_GPSS_MAIN] SCB Volatile reset (i.e. RW-X
registers are reset) |
|
|
|
0 |
NV_MAP |
Resets all the non-volatile register bits (e.g. RW-P
bits). |
WO |
0 |
|
|
|
|
Write 0 |
[scb_nv_regs_not_in_soft_reset_GPSS_MAIN] Reset not
asserted. |
|
|
|
|
|
Write 1 |
[scb_nv_regs_reset_GPSS_MAIN] SCB Non-Volatile reset (i.e.
RW-P registers are reset. |
|
|
|
Address offset |
0x190 |
||
|
Physical address |
0x0209 0190 |
Instance |
serdes_1_GPSS_MAIN |
|
0x0211 0190 |
serdes_2_GPSS_MAIN |
||
|
0x0221 0190 |
serdes_3_GPSS_MAIN |
||
|
Description |
Spare reg for scratch-pad and repair purposes. |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|
31:8 |
SPARE_CTRL |
Spare control for future use. |
RW |
0x00 0000 |
|
7:0 |
SCRATCHPAD |
Scratch-pad within GPSS address space. |
RW |
0x00 |
GPSS_MAIN has no
common memories.