-- C:\Documents and Settings\nguyend\workspace_backup\BSDL\src\Work/9_0_0_17_rel9/9_0_0_17_rel9_bsdl/common/RT54SX72S_CQ208.bsd -- FAMILY: 54SXA -- DEVICE: RT54SX72S -- PACKAGE: 208 CQFP -- DESIGNER VERSION: 9.0.0.17 -- RESTRICT JTAG: 1 -- RESTRICT TRST: 1 -- -- This is a preliminary BSDL file which has not been verified. -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity RT54SX72Scqfp208s is generic (PHYSICAL_PIN_MAP : string := "cqfp208s"); port( GND :linkage bit_vector (0 to 14 ); HCLK :in bit; IO_3 :out bit; IO_4 :out bit; IO_5 :out bit; IO_6 :out bit; IO_7 :out bit; IO_8 :out bit; IO_9 :out bit; IO_10 :out bit; IO_13 :out bit; IO_14 :out bit; IO_15 :out bit; IO_16 :out bit; IO_17 :out bit; IO_20 :out bit; IO_21 :out bit; IO_22 :out bit; IO_23 :out bit; IO_24 :out bit; IO_25 :out bit; IO_29 :out bit; IO_31 :out bit; IO_32 :out bit; IO_33 :out bit; IO_34 :out bit; IO_35 :out bit; IO_36 :out bit; IO_37 :out bit; IO_38 :out bit; IO_39 :out bit; IO_42 :out bit; IO_43 :out bit; IO_44 :out bit; IO_45 :out bit; IO_46 :out bit; IO_47 :out bit; IO_48 :out bit; IO_49 :out bit; IO_50 :out bit; IO_51 :out bit; IO_53 :out bit; IO_54 :out bit; IO_55 :out bit; IO_56 :out bit; IO_57 :out bit; IO_58 :out bit; IO_59 :out bit; IO_61 :out bit; IO_62 :out bit; IO_63 :out bit; IO_64 :out bit; IO_65 :out bit; IO_66 :out bit; IO_67 :out bit; IO_68 :out bit; IO_69 :out bit; IO_70 :out bit; IO_71 :out bit; IO_72 :out bit; IO_73 :out bit; IO_74 :out bit; IO_75 :out bit; IO_76 :out bit; IO_81 :out bit; IO_84 :out bit; IO_85 :out bit; IO_86 :out bit; IO_87 :out bit; IO_88 :out bit; IO_89 :out bit; IO_90 :out bit; IO_91 :out bit; IO_92 :out bit; IO_93 :out bit; IO_94 :out bit; IO_95 :out bit; IO_96 :out bit; IO_97 :out bit; IO_99 :out bit; IO_100 :out bit; IO_101 :out bit; IO_102 :out bit; IO_104 :out bit; IO_106 :out bit; IO_107 :out bit; IO_108 :out bit; IO_109 :out bit; IO_110 :out bit; IO_111 :out bit; IO_112 :out bit; IO_113 :out bit; IO_118 :out bit; IO_119 :out bit; IO_120 :out bit; IO_121 :out bit; IO_122 :out bit; IO_123 :out bit; IO_124 :out bit; IO_125 :out bit; IO_126 :out bit; IO_127 :out bit; IO_128 :out bit; IO_132 :out bit; IO_133 :out bit; IO_134 :out bit; IO_135 :out bit; IO_136 :out bit; IO_137 :out bit; IO_138 :out bit; IO_139 :out bit; IO_140 :out bit; IO_141 :out bit; IO_142 :out bit; IO_143 :out bit; IO_144 :out bit; IO_147 :out bit; IO_149 :out bit; IO_150 :out bit; IO_151 :out bit; IO_152 :out bit; IO_153 :out bit; IO_154 :out bit; IO_155 :out bit; IO_156 :out bit; IO_158 :out bit; IO_159 :out bit; IO_160 :out bit; IO_161 :out bit; IO_162 :out bit; IO_163 :out bit; IO_165 :out bit; IO_166 :out bit; IO_167 :out bit; IO_168 :out bit; IO_169 :out bit; IO_170 :out bit; IO_171 :out bit; IO_172 :out bit; IO_173 :out bit; IO_174 :out bit; IO_175 :out bit; IO_176 :out bit; IO_177 :out bit; IO_178 :out bit; IO_179 :out bit; IO_180 :out bit; IO_181 :out bit; IO_186 :out bit; IO_188 :out bit; IO_189 :out bit; IO_190 :out bit; IO_191 :out bit; IO_192 :out bit; IO_193 :out bit; IO_194 :out bit; IO_195 :out bit; IO_196 :out bit; IO_197 :out bit; IO_198 :out bit; IO_199 :out bit; IO_200 :out bit; IO_202 :out bit; IO_203 :out bit; IO_204 :out bit; IO_205 :out bit; IO_206 :out bit; IO_207 :out bit; NC :linkage bit_vector (0 to 1 ); TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VCC :linkage bit_vector (0 to 18 ) ); use STD_1149_1_1990.all; attribute PIN_MAP of RT54SX72Scqfp208s : entity is PHYSICAL_PIN_MAP; constant cqfp208s : PIN_MAP_STRING:= "GND :(1, 105, 116, 129, 131, 146, 157, "& "18, 183, 185, 26, 28, 52, 77, "& "79), "& "HCLK :82, "& "IO_3 :3, "& "IO_4 :4, "& "IO_5 :5, "& "IO_6 :6, "& "IO_7 :7, "& "IO_8 :8, "& "IO_9 :9, "& "IO_10 :10, "& "IO_13 :13, "& "IO_14 :14, "& "IO_15 :15, "& "IO_16 :16, "& "IO_17 :17, "& "IO_20 :20, "& "IO_21 :21, "& "IO_22 :22, "& "IO_23 :23, "& "IO_24 :24, "& "IO_25 :25, "& "IO_29 :29, "& "IO_31 :31, "& "IO_32 :32, "& "IO_33 :33, "& "IO_34 :34, "& "IO_35 :35, "& "IO_36 :36, "& "IO_37 :37, "& "IO_38 :38, "& "IO_39 :39, "& "IO_42 :42, "& "IO_43 :43, "& "IO_44 :44, "& "IO_45 :45, "& "IO_46 :46, "& "IO_47 :47, "& "IO_48 :48, "& "IO_49 :49, "& "IO_50 :50, "& "IO_51 :51, "& "IO_53 :53, "& "IO_54 :54, "& "IO_55 :55, "& "IO_56 :56, "& "IO_57 :57, "& "IO_58 :58, "& "IO_59 :59, "& "IO_61 :61, "& "IO_62 :62, "& "IO_63 :63, "& "IO_64 :64, "& "IO_65 :65, "& "IO_66 :66, "& "IO_67 :67, "& "IO_68 :68, "& "IO_69 :69, "& "IO_70 :70, "& "IO_71 :71, "& "IO_72 :72, "& "IO_73 :73, "& "IO_74 :74, "& "IO_75 :75, "& "IO_76 :76, "& "IO_81 :81, "& "IO_84 :84, "& "IO_85 :85, "& "IO_86 :86, "& "IO_87 :87, "& "IO_88 :88, "& "IO_89 :89, "& "IO_90 :90, "& "IO_91 :91, "& "IO_92 :92, "& "IO_93 :93, "& "IO_94 :94, "& "IO_95 :95, "& "IO_96 :96, "& "IO_97 :97, "& "IO_99 :99, "& "IO_100 :100, "& "IO_101 :101, "& "IO_102 :102, "& "IO_104 :104, "& "IO_106 :106, "& "IO_107 :107, "& "IO_108 :108, "& "IO_109 :109, "& "IO_110 :110, "& "IO_111 :111, "& "IO_112 :112, "& "IO_113 :113, "& "IO_118 :118, "& "IO_119 :119, "& "IO_120 :120, "& "IO_121 :121, "& "IO_122 :122, "& "IO_123 :123, "& "IO_124 :124, "& "IO_125 :125, "& "IO_126 :126, "& "IO_127 :127, "& "IO_128 :128, "& "IO_132 :132, "& "IO_133 :133, "& "IO_134 :134, "& "IO_135 :135, "& "IO_136 :136, "& "IO_137 :137, "& "IO_138 :138, "& "IO_139 :139, "& "IO_140 :140, "& "IO_141 :141, "& "IO_142 :142, "& "IO_143 :143, "& "IO_144 :144, "& "IO_147 :147, "& "IO_149 :149, "& "IO_150 :150, "& "IO_151 :151, "& "IO_152 :152, "& "IO_153 :153, "& "IO_154 :154, "& "IO_155 :155, "& "IO_156 :156, "& "IO_158 :158, "& "IO_159 :159, "& "IO_160 :160, "& "IO_161 :161, "& "IO_162 :162, "& "IO_163 :163, "& "IO_165 :165, "& "IO_166 :166, "& "IO_167 :167, "& "IO_168 :168, "& "IO_169 :169, "& "IO_170 :170, "& "IO_171 :171, "& "IO_172 :172, "& "IO_173 :173, "& "IO_174 :174, "& "IO_175 :175, "& "IO_176 :176, "& "IO_177 :177, "& "IO_178 :178, "& "IO_179 :179, "& "IO_180 :180, "& "IO_181 :181, "& "IO_186 :186, "& "IO_188 :188, "& "IO_189 :189, "& "IO_190 :190, "& "IO_191 :191, "& "IO_192 :192, "& "IO_193 :193, "& "IO_194 :194, "& "IO_195 :195, "& "IO_196 :196, "& "IO_197 :197, "& "IO_198 :198, "& "IO_199 :199, "& "IO_200 :200, "& "IO_202 :202, "& "IO_203 :203, "& "IO_204 :204, "& "IO_205 :205, "& "IO_206 :206, "& "IO_207 :207, "& "NC :(182, 80), "& "TCK :208, "& "TDI :2, "& "TDO :103, "& "TMS :11, "& "TRST :30, "& "VCC :(114, 115, 117, 12, 130, 145, 148, "& "164, 184, 187, 19, 201, 27, 40, "& "41, 60, 78, 83, 98) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 1.00e+007, BOTH); attribute INSTRUCTION_LENGTH of RT54SX72Scqfp208s : entity is 5; attribute INSTRUCTION_OPCODE of RT54SX72Scqfp208s : entity is "EXTEST (00000), "& "SAMPLE (00001), "& "INTEST (00010), "& "USERCODE (00011), "& "IDCODE (00100), "& "HIGHZ (01110), "& "CLAMP (01111), "& "PROBE (10000), "& "BYPASS (11111) "; attribute INSTRUCTION_CAPTURE of RT54SX72Scqfp208s : entity is "XXX01"; attribute INSTRUCTION_DISABLE of RT54SX72Scqfp208s : entity is "HIGHZ"; attribute INSTRUCTION_GUARD of RT54SX72Scqfp208s : entity is "CLAMP"; attribute INSTRUCTION_PRIVATE of RT54SX72Scqfp208s : entity is "PROBE"; attribute IDCODE_REGISTER of RT54SX72Scqfp208s : entity is "XXXX"& -- Version "XXXXXXXXXXXXXXXX"& -- Device "00000101111"& -- Manufacturer "1"; -- Required attribute USERCODE_REGISTER of RT54SX72Scqfp208s : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of RT54SX72Scqfp208s : entity is "BYPASS(HIGHZ, CLAMP)"; attribute BOUNDARY_CELLS of RT54SX72Scqfp208s : entity is "BC_1"; attribute BOUNDARY_LENGTH of RT54SX72Scqfp208s : entity is 1069; attribute BOUNDARY_REGISTER of RT54SX72Scqfp208s : entity is -- num cell port function safe [ccell disval rslt] --BSR IO_51 51 " 0 (BC_1, *,internal, X), "& " 1 (BC_1, IO_51, output3, X, 2, 0, Z), "& " 2 (BC_1, *, control, 0), "& --BSR IO_50 50 " 3 (BC_1, *,internal, X), "& " 4 (BC_1, IO_50, output3, X, 5, 0, Z), "& " 5 (BC_1, *, control, 0), "& --BSR IO_49 49 " 6 (BC_1, *,internal, X), "& " 7 (BC_1, IO_49, output3, X, 8, 0, Z), "& " 8 (BC_1, *, control, 0), "& --BSR NC " 9 (BC_1, *,internal, X), "& " 10 (BC_1, *,internal, X), "& " 11 (BC_1, *,internal, X), "& --BSR IO_48 48 " 12 (BC_1, *,internal, X), "& " 13 (BC_1, IO_48, output3, X, 14, 0, Z), "& " 14 (BC_1, *, control, 0), "& --BSR NC " 15 (BC_1, *,internal, X), "& " 16 (BC_1, *,internal, X), "& " 17 (BC_1, *,internal, X), "& --BSR IO_47 47 " 18 (BC_1, *,internal, X), "& " 19 (BC_1, IO_47, output3, X, 20, 0, Z), "& " 20 (BC_1, *, control, 0), "& --BSR NC " 21 (BC_1, *,internal, X), "& " 22 (BC_1, *,internal, X), "& " 23 (BC_1, *,internal, X), "& --BSR IO_46 46 " 24 (BC_1, *,internal, X), "& " 25 (BC_1, IO_46, output3, X, 26, 0, Z), "& " 26 (BC_1, *, control, 0), "& --BSR NC " 27 (BC_1, *,internal, X), "& " 28 (BC_1, *,internal, X), "& " 29 (BC_1, *,internal, X), "& --BSR IO_45 45 " 30 (BC_1, *,internal, X), "& " 31 (BC_1, IO_45, output3, X, 32, 0, Z), "& " 32 (BC_1, *, control, 0), "& --BSR IO_44 44 " 33 (BC_1, *,internal, X), "& " 34 (BC_1, IO_44, output3, X, 35, 0, Z), "& " 35 (BC_1, *, control, 0), "& --BSR IO_43 43 " 36 (BC_1, *,internal, X), "& " 37 (BC_1, IO_43, output3, X, 38, 0, Z), "& " 38 (BC_1, *, control, 0), "& --BSR NC " 39 (BC_1, *,internal, X), "& " 40 (BC_1, *,internal, X), "& " 41 (BC_1, *,internal, X), "& --BSR IO_42 42 " 42 (BC_1, *,internal, X), "& " 43 (BC_1, IO_42, output3, X, 44, 0, Z), "& " 44 (BC_1, *, control, 0), "& --BSR NC " 45 (BC_1, *,internal, X), "& " 46 (BC_1, *,internal, X), "& " 47 (BC_1, *,internal, X), "& --BSR IO_39 39 " 48 (BC_1, *,internal, X), "& " 49 (BC_1, IO_39, output3, X, 50, 0, Z), "& " 50 (BC_1, *, control, 0), "& --BSR NC " 51 (BC_1, *,internal, X), "& " 52 (BC_1, *,internal, X), "& " 53 (BC_1, *,internal, X), "& --BSR NC " 54 (BC_1, *,internal, X), "& " 55 (BC_1, *,internal, X), "& " 56 (BC_1, *,internal, X), "& --BSR NC " 57 (BC_1, *,internal, X), "& " 58 (BC_1, *,internal, X), "& " 59 (BC_1, *,internal, X), "& --BSR IO_38 38 " 60 (BC_1, *,internal, X), "& " 61 (BC_1, IO_38, output3, X, 62, 0, Z), "& " 62 (BC_1, *, control, 0), "& --BSR NC " 63 (BC_1, *,internal, X), "& " 64 (BC_1, *,internal, X), "& " 65 (BC_1, *,internal, X), "& --BSR NC " 66 (BC_1, *,internal, X), "& " 67 (BC_1, *,internal, X), "& " 68 (BC_1, *,internal, X), "& --BSR NC " 69 (BC_1, *,internal, X), "& " 70 (BC_1, *,internal, X), "& " 71 (BC_1, *,internal, X), "& --BSR IO_37 37 " 72 (BC_1, *,internal, X), "& " 73 (BC_1, IO_37, output3, X, 74, 0, Z), "& " 74 (BC_1, *, control, 0), "& --BSR NC " 75 (BC_1, *,internal, X), "& " 76 (BC_1, *,internal, X), "& " 77 (BC_1, *,internal, X), "& --BSR NC " 78 (BC_1, *,internal, X), "& " 79 (BC_1, *,internal, X), "& " 80 (BC_1, *,internal, X), "& --BSR NC " 81 (BC_1, *,internal, X), "& " 82 (BC_1, *,internal, X), "& " 83 (BC_1, *,internal, X), "& --BSR IO_36 36 " 84 (BC_1, *,internal, X), "& " 85 (BC_1, IO_36, output3, X, 86, 0, Z), "& " 86 (BC_1, *, control, 0), "& --BSR NC " 87 (BC_1, *,internal, X), "& " 88 (BC_1, *,internal, X), "& " 89 (BC_1, *,internal, X), "& --BSR NC " 90 (BC_1, *,internal, X), "& " 91 (BC_1, *,internal, X), "& " 92 (BC_1, *,internal, X), "& --BSR IO_35 35 " 93 (BC_1, *,internal, X), "& " 94 (BC_1, IO_35, output3, X, 95, 0, Z), "& " 95 (BC_1, *, control, 0), "& --BSR NC " 96 (BC_1, *,internal, X), "& " 97 (BC_1, *,internal, X), "& " 98 (BC_1, *,internal, X), "& --BSR NC " 99 (BC_1, *,internal, X), "& " 100 (BC_1, *,internal, X), "& " 101 (BC_1, *,internal, X), "& --BSR NC " 102 (BC_1, *,internal, X), "& " 103 (BC_1, *,internal, X), "& " 104 (BC_1, *,internal, X), "& --BSR IO_34 34 " 105 (BC_1, *,internal, X), "& " 106 (BC_1, IO_34, output3, X, 107, 0, Z), "& " 107 (BC_1, *, control, 0), "& --BSR NC " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& " 110 (BC_1, *,internal, X), "& --BSR NC " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& " 113 (BC_1, *,internal, X), "& --BSR NC " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR IO_33 33 " 117 (BC_1, *,internal, X), "& " 118 (BC_1, IO_33, output3, X, 119, 0, Z), "& " 119 (BC_1, *, control, 0), "& --BSR NC " 120 (BC_1, *,internal, X), "& " 121 (BC_1, *,internal, X), "& " 122 (BC_1, *,internal, X), "& --BSR NC " 123 (BC_1, *,internal, X), "& " 124 (BC_1, *,internal, X), "& " 125 (BC_1, *,internal, X), "& --BSR NC " 126 (BC_1, *,internal, X), "& " 127 (BC_1, *,internal, X), "& " 128 (BC_1, *,internal, X), "& --BSR IO_32 32 " 129 (BC_1, *,internal, X), "& " 130 (BC_1, IO_32, output3, X, 131, 0, Z), "& " 131 (BC_1, *, control, 0), "& --BSR NC " 132 (BC_1, *,internal, X), "& " 133 (BC_1, *,internal, X), "& " 134 (BC_1, *,internal, X), "& --BSR IO_31 31 " 135 (BC_1, *,internal, X), "& " 136 (BC_1, IO_31, output3, X, 137, 0, Z), "& " 137 (BC_1, *, control, 0), "& --BSR IO_29 29 " 138 (BC_1, *,internal, X), "& " 139 (BC_1, IO_29, output3, X, 140, 0, Z), "& " 140 (BC_1, *, control, 0), "& --BSR IO_25 25 " 141 (BC_1, *,internal, X), "& " 142 (BC_1, IO_25, output3, X, 143, 0, Z), "& " 143 (BC_1, *, control, 0), "& --BSR NC " 144 (BC_1, *,internal, X), "& " 145 (BC_1, *,internal, X), "& " 146 (BC_1, *,internal, X), "& --BSR NC " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& " 149 (BC_1, *,internal, X), "& --BSR NC " 150 (BC_1, *,internal, X), "& " 151 (BC_1, *,internal, X), "& " 152 (BC_1, *,internal, X), "& --BSR IO_24 24 " 153 (BC_1, *,internal, X), "& " 154 (BC_1, IO_24, output3, X, 155, 0, Z), "& " 155 (BC_1, *, control, 0), "& --BSR NC " 156 (BC_1, *,internal, X), "& " 157 (BC_1, *,internal, X), "& " 158 (BC_1, *,internal, X), "& --BSR NC " 159 (BC_1, *,internal, X), "& " 160 (BC_1, *,internal, X), "& " 161 (BC_1, *,internal, X), "& --BSR NC " 162 (BC_1, *,internal, X), "& " 163 (BC_1, *,internal, X), "& " 164 (BC_1, *,internal, X), "& --BSR IO_23 23 " 165 (BC_1, *,internal, X), "& " 166 (BC_1, IO_23, output3, X, 167, 0, Z), "& " 167 (BC_1, *, control, 0), "& --BSR NC " 168 (BC_1, *,internal, X), "& " 169 (BC_1, *,internal, X), "& " 170 (BC_1, *,internal, X), "& --BSR NC " 171 (BC_1, *,internal, X), "& " 172 (BC_1, *,internal, X), "& " 173 (BC_1, *,internal, X), "& --BSR NC " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& " 176 (BC_1, *,internal, X), "& --BSR IO_22 22 " 177 (BC_1, *,internal, X), "& " 178 (BC_1, IO_22, output3, X, 179, 0, Z), "& " 179 (BC_1, *, control, 0), "& --BSR NC " 180 (BC_1, *,internal, X), "& " 181 (BC_1, *,internal, X), "& " 182 (BC_1, *,internal, X), "& --BSR NC " 183 (BC_1, *,internal, X), "& " 184 (BC_1, *,internal, X), "& " 185 (BC_1, *,internal, X), "& --BSR NC " 186 (BC_1, *,internal, X), "& " 187 (BC_1, *,internal, X), "& " 188 (BC_1, *,internal, X), "& --BSR IO_21 21 " 189 (BC_1, *,internal, X), "& " 190 (BC_1, IO_21, output3, X, 191, 0, Z), "& " 191 (BC_1, *, control, 0), "& --BSR NC " 192 (BC_1, *,internal, X), "& " 193 (BC_1, *,internal, X), "& " 194 (BC_1, *,internal, X), "& --BSR NC " 195 (BC_1, *,internal, X), "& " 196 (BC_1, *,internal, X), "& " 197 (BC_1, *,internal, X), "& --BSR NC " 198 (BC_1, *,internal, X), "& " 199 (BC_1, *,internal, X), "& " 200 (BC_1, *,internal, X), "& --BSR IO_20 20 " 201 (BC_1, *,internal, X), "& " 202 (BC_1, IO_20, output3, X, 203, 0, Z), "& " 203 (BC_1, *, control, 0), "& --BSR NC " 204 (BC_1, *,internal, X), "& " 205 (BC_1, *,internal, X), "& " 206 (BC_1, *,internal, X), "& --BSR NC " 207 (BC_1, *,internal, X), "& " 208 (BC_1, *,internal, X), "& " 209 (BC_1, *,internal, X), "& --BSR NC " 210 (BC_1, *,internal, X), "& " 211 (BC_1, *,internal, X), "& " 212 (BC_1, *,internal, X), "& --BSR IO_17 17 " 213 (BC_1, *,internal, X), "& " 214 (BC_1, IO_17, output3, X, 215, 0, Z), "& " 215 (BC_1, *, control, 0), "& --BSR NC " 216 (BC_1, *,internal, X), "& " 217 (BC_1, *,internal, X), "& " 218 (BC_1, *,internal, X), "& --BSR IO_16 16 " 219 (BC_1, *,internal, X), "& " 220 (BC_1, IO_16, output3, X, 221, 0, Z), "& " 221 (BC_1, *, control, 0), "& --BSR NC " 222 (BC_1, *,internal, X), "& " 223 (BC_1, *,internal, X), "& " 224 (BC_1, *,internal, X), "& --BSR IO_15 15 " 225 (BC_1, *,internal, X), "& " 226 (BC_1, IO_15, output3, X, 227, 0, Z), "& " 227 (BC_1, *, control, 0), "& --BSR NC " 228 (BC_1, *,internal, X), "& " 229 (BC_1, *,internal, X), "& " 230 (BC_1, *,internal, X), "& --BSR NC " 231 (BC_1, *,internal, X), "& " 232 (BC_1, *,internal, X), "& " 233 (BC_1, *,internal, X), "& --BSR NC " 234 (BC_1, *,internal, X), "& " 235 (BC_1, *,internal, X), "& " 236 (BC_1, *,internal, X), "& --BSR IO_14 14 " 237 (BC_1, *,internal, X), "& " 238 (BC_1, IO_14, output3, X, 239, 0, Z), "& " 239 (BC_1, *, control, 0), "& --BSR NC " 240 (BC_1, *,internal, X), "& " 241 (BC_1, *,internal, X), "& " 242 (BC_1, *,internal, X), "& --BSR NC " 243 (BC_1, *,internal, X), "& " 244 (BC_1, *,internal, X), "& " 245 (BC_1, *,internal, X), "& --BSR NC " 246 (BC_1, *,internal, X), "& " 247 (BC_1, *,internal, X), "& " 248 (BC_1, *,internal, X), "& --BSR IO_13 13 " 249 (BC_1, *,internal, X), "& " 250 (BC_1, IO_13, output3, X, 251, 0, Z), "& " 251 (BC_1, *, control, 0), "& --BSR NC " 252 (BC_1, *,internal, X), "& " 253 (BC_1, *,internal, X), "& " 254 (BC_1, *,internal, X), "& --BSR NC " 255 (BC_1, *,internal, X), "& " 256 (BC_1, *,internal, X), "& " 257 (BC_1, *,internal, X), "& --BSR IO_10 10 " 258 (BC_1, *,internal, X), "& " 259 (BC_1, IO_10, output3, X, 260, 0, Z), "& " 260 (BC_1, *, control, 0), "& --BSR IO_9 9 " 261 (BC_1, *,internal, X), "& " 262 (BC_1, IO_9, output3, X, 263, 0, Z), "& " 263 (BC_1, *, control, 0), "& --BSR IO_8 8 " 264 (BC_1, *,internal, X), "& " 265 (BC_1, IO_8, output3, X, 266, 0, Z), "& " 266 (BC_1, *, control, 0), "& --BSR IO_7 7 " 267 (BC_1, *,internal, X), "& " 268 (BC_1, IO_7, output3, X, 269, 0, Z), "& " 269 (BC_1, *, control, 0), "& --BSR IO_6 6 " 270 (BC_1, *,internal, X), "& " 271 (BC_1, IO_6, output3, X, 272, 0, Z), "& " 272 (BC_1, *, control, 0), "& --BSR IO_5 5 " 273 (BC_1, *,internal, X), "& " 274 (BC_1, IO_5, output3, X, 275, 0, Z), "& " 275 (BC_1, *, control, 0), "& --BSR IO_4 4 " 276 (BC_1, *,internal, X), "& " 277 (BC_1, IO_4, output3, X, 278, 0, Z), "& " 278 (BC_1, *, control, 0), "& --BSR IO_3 3 " 279 (BC_1, *,internal, X), "& " 280 (BC_1, IO_3, output3, X, 281, 0, Z), "& " 281 (BC_1, *, control, 0), "& --BSR IO_207 207 " 282 (BC_1, *,internal, X), "& " 283 (BC_1, IO_207, output3, X, 284, 0, Z), "& " 284 (BC_1, *, control, 0), "& --BSR IO_206 206 " 285 (BC_1, *,internal, X), "& " 286 (BC_1, IO_206, output3, X, 287, 0, Z), "& " 287 (BC_1, *, control, 0), "& --BSR IO_205 205 " 288 (BC_1, *,internal, X), "& " 289 (BC_1, IO_205, output3, X, 290, 0, Z), "& " 290 (BC_1, *, control, 0), "& --BSR IO_204 204 " 291 (BC_1, *,internal, X), "& " 292 (BC_1, IO_204, output3, X, 293, 0, Z), "& " 293 (BC_1, *, control, 0), "& --BSR IO_203 203 " 294 (BC_1, *,internal, X), "& " 295 (BC_1, IO_203, output3, X, 296, 0, Z), "& " 296 (BC_1, *, control, 0), "& --BSR IO_202 202 " 297 (BC_1, *,internal, X), "& " 298 (BC_1, IO_202, output3, X, 299, 0, Z), "& " 299 (BC_1, *, control, 0), "& --BSR IO_200 200 " 300 (BC_1, *,internal, X), "& " 301 (BC_1, IO_200, output3, X, 302, 0, Z), "& " 302 (BC_1, *, control, 0), "& --BSR NC " 303 (BC_1, *,internal, X), "& " 304 (BC_1, *,internal, X), "& " 305 (BC_1, *,internal, X), "& --BSR IO_199 199 " 306 (BC_1, *,internal, X), "& " 307 (BC_1, IO_199, output3, X, 308, 0, Z), "& " 308 (BC_1, *, control, 0), "& --BSR NC " 309 (BC_1, *,internal, X), "& " 310 (BC_1, *,internal, X), "& " 311 (BC_1, *,internal, X), "& --BSR NC " 312 (BC_1, *,internal, X), "& " 313 (BC_1, *,internal, X), "& " 314 (BC_1, *,internal, X), "& --BSR NC " 315 (BC_1, *,internal, X), "& " 316 (BC_1, *,internal, X), "& " 317 (BC_1, *,internal, X), "& --BSR IO_198 198 " 318 (BC_1, *,internal, X), "& " 319 (BC_1, IO_198, output3, X, 320, 0, Z), "& " 320 (BC_1, *, control, 0), "& --BSR NC " 321 (BC_1, *,internal, X), "& " 322 (BC_1, *,internal, X), "& " 323 (BC_1, *,internal, X), "& --BSR NC " 324 (BC_1, *,internal, X), "& " 325 (BC_1, *,internal, X), "& " 326 (BC_1, *,internal, X), "& --BSR NC " 327 (BC_1, *,internal, X), "& " 328 (BC_1, *,internal, X), "& " 329 (BC_1, *,internal, X), "& --BSR IO_197 197 " 330 (BC_1, *,internal, X), "& " 331 (BC_1, IO_197, output3, X, 332, 0, Z), "& " 332 (BC_1, *, control, 0), "& --BSR NC " 333 (BC_1, *,internal, X), "& " 334 (BC_1, *,internal, X), "& " 335 (BC_1, *,internal, X), "& --BSR NC " 336 (BC_1, *,internal, X), "& " 337 (BC_1, *,internal, X), "& " 338 (BC_1, *,internal, X), "& --BSR NC " 339 (BC_1, *,internal, X), "& " 340 (BC_1, *,internal, X), "& " 341 (BC_1, *,internal, X), "& --BSR IO_196 196 " 342 (BC_1, *,internal, X), "& " 343 (BC_1, IO_196, output3, X, 344, 0, Z), "& " 344 (BC_1, *, control, 0), "& --BSR NC " 345 (BC_1, *,internal, X), "& " 346 (BC_1, *,internal, X), "& " 347 (BC_1, *,internal, X), "& --BSR IO_195 195 " 348 (BC_1, *,internal, X), "& " 349 (BC_1, IO_195, output3, X, 350, 0, Z), "& " 350 (BC_1, *, control, 0), "& --BSR NC " 351 (BC_1, *,internal, X), "& " 352 (BC_1, *,internal, X), "& " 353 (BC_1, *,internal, X), "& --BSR IO_194 194 " 354 (BC_1, *,internal, X), "& " 355 (BC_1, IO_194, output3, X, 356, 0, Z), "& " 356 (BC_1, *, control, 0), "& --BSR NC " 357 (BC_1, *,internal, X), "& " 358 (BC_1, *,internal, X), "& " 359 (BC_1, *,internal, X), "& --BSR IO_193 193 " 360 (BC_1, *,internal, X), "& " 361 (BC_1, IO_193, output3, X, 362, 0, Z), "& " 362 (BC_1, *, control, 0), "& --BSR NC " 363 (BC_1, *,internal, X), "& " 364 (BC_1, *,internal, X), "& " 365 (BC_1, *,internal, X), "& --BSR IO_192 192 " 366 (BC_1, *,internal, X), "& " 367 (BC_1, IO_192, output3, X, 368, 0, Z), "& " 368 (BC_1, *, control, 0), "& --BSR NC " 369 (BC_1, *,internal, X), "& " 370 (BC_1, *,internal, X), "& " 371 (BC_1, *,internal, X), "& --BSR IO_191 191 " 372 (BC_1, *,internal, X), "& " 373 (BC_1, IO_191, output3, X, 374, 0, Z), "& " 374 (BC_1, *, control, 0), "& --BSR NC " 375 (BC_1, *,internal, X), "& " 376 (BC_1, *,internal, X), "& " 377 (BC_1, *,internal, X), "& --BSR IO_190 190 " 378 (BC_1, *,internal, X), "& " 379 (BC_1, IO_190, output3, X, 380, 0, Z), "& " 380 (BC_1, *, control, 0), "& --BSR NC " 381 (BC_1, *,internal, X), "& " 382 (BC_1, *,internal, X), "& " 383 (BC_1, *,internal, X), "& --BSR IO_189 189 " 384 (BC_1, *,internal, X), "& " 385 (BC_1, IO_189, output3, X, 386, 0, Z), "& " 386 (BC_1, *, control, 0), "& --BSR NC " 387 (BC_1, *,internal, X), "& " 388 (BC_1, *,internal, X), "& " 389 (BC_1, *,internal, X), "& --BSR IO_188 188 " 390 (BC_1, *,internal, X), "& " 391 (BC_1, IO_188, output3, X, 392, 0, Z), "& " 392 (BC_1, *, control, 0), "& --BSR IO_186 186 " 393 (BC_1, *,internal, X), "& " 394 (BC_1, IO_186, output3, X, 395, 0, Z), "& " 395 (BC_1, *, control, 0), "& --BSR NC " 396 (BC_1, *,internal, X), "& " 397 (BC_1, *,internal, X), "& " 398 (BC_1, *,internal, X), "& --BSR IO_181 181 " 399 (BC_1, *,internal, X), "& " 400 (BC_1, IO_181, output3, X, 401, 0, Z), "& " 401 (BC_1, *, control, 0), "& --BSR IO_180 180 " 402 (BC_1, *,internal, X), "& " 403 (BC_1, IO_180, output3, X, 404, 0, Z), "& " 404 (BC_1, *, control, 0), "& --BSR NC " 405 (BC_1, *,internal, X), "& " 406 (BC_1, *,internal, X), "& " 407 (BC_1, *,internal, X), "& --BSR NC " 408 (BC_1, *,internal, X), "& " 409 (BC_1, *,internal, X), "& " 410 (BC_1, *,internal, X), "& --BSR IO_179 179 " 411 (BC_1, *,internal, X), "& " 412 (BC_1, IO_179, output3, X, 413, 0, Z), "& " 413 (BC_1, *, control, 0), "& --BSR NC " 414 (BC_1, *,internal, X), "& " 415 (BC_1, *,internal, X), "& " 416 (BC_1, *,internal, X), "& --BSR IO_178 178 " 417 (BC_1, *,internal, X), "& " 418 (BC_1, IO_178, output3, X, 419, 0, Z), "& " 419 (BC_1, *, control, 0), "& --BSR NC " 420 (BC_1, *,internal, X), "& " 421 (BC_1, *,internal, X), "& " 422 (BC_1, *,internal, X), "& --BSR IO_177 177 " 423 (BC_1, *,internal, X), "& " 424 (BC_1, IO_177, output3, X, 425, 0, Z), "& " 425 (BC_1, *, control, 0), "& --BSR NC " 426 (BC_1, *,internal, X), "& " 427 (BC_1, *,internal, X), "& " 428 (BC_1, *,internal, X), "& --BSR IO_176 176 " 429 (BC_1, *,internal, X), "& " 430 (BC_1, IO_176, output3, X, 431, 0, Z), "& " 431 (BC_1, *, control, 0), "& --BSR NC " 432 (BC_1, *,internal, X), "& " 433 (BC_1, *,internal, X), "& " 434 (BC_1, *,internal, X), "& --BSR IO_175 175 " 435 (BC_1, *,internal, X), "& " 436 (BC_1, IO_175, output3, X, 437, 0, Z), "& " 437 (BC_1, *, control, 0), "& --BSR NC " 438 (BC_1, *,internal, X), "& " 439 (BC_1, *,internal, X), "& " 440 (BC_1, *,internal, X), "& --BSR IO_174 174 " 441 (BC_1, *,internal, X), "& " 442 (BC_1, IO_174, output3, X, 443, 0, Z), "& " 443 (BC_1, *, control, 0), "& --BSR NC " 444 (BC_1, *,internal, X), "& " 445 (BC_1, *,internal, X), "& " 446 (BC_1, *,internal, X), "& --BSR IO_173 173 " 447 (BC_1, *,internal, X), "& " 448 (BC_1, IO_173, output3, X, 449, 0, Z), "& " 449 (BC_1, *, control, 0), "& --BSR NC " 450 (BC_1, *,internal, X), "& " 451 (BC_1, *,internal, X), "& " 452 (BC_1, *,internal, X), "& --BSR IO_172 172 " 453 (BC_1, *,internal, X), "& " 454 (BC_1, IO_172, output3, X, 455, 0, Z), "& " 455 (BC_1, *, control, 0), "& --BSR NC " 456 (BC_1, *,internal, X), "& " 457 (BC_1, *,internal, X), "& " 458 (BC_1, *,internal, X), "& --BSR IO_171 171 " 459 (BC_1, *,internal, X), "& " 460 (BC_1, IO_171, output3, X, 461, 0, Z), "& " 461 (BC_1, *, control, 0), "& --BSR NC " 462 (BC_1, *,internal, X), "& " 463 (BC_1, *,internal, X), "& " 464 (BC_1, *,internal, X), "& --BSR IO_170 170 " 465 (BC_1, *,internal, X), "& " 466 (BC_1, IO_170, output3, X, 467, 0, Z), "& " 467 (BC_1, *, control, 0), "& --BSR NC " 468 (BC_1, *,internal, X), "& " 469 (BC_1, *,internal, X), "& " 470 (BC_1, *,internal, X), "& --BSR IO_169 169 " 471 (BC_1, *,internal, X), "& " 472 (BC_1, IO_169, output3, X, 473, 0, Z), "& " 473 (BC_1, *, control, 0), "& --BSR NC " 474 (BC_1, *,internal, X), "& " 475 (BC_1, *,internal, X), "& " 476 (BC_1, *,internal, X), "& --BSR IO_168 168 " 477 (BC_1, *,internal, X), "& " 478 (BC_1, IO_168, output3, X, 479, 0, Z), "& " 479 (BC_1, *, control, 0), "& --BSR NC " 480 (BC_1, *,internal, X), "& " 481 (BC_1, *,internal, X), "& " 482 (BC_1, *,internal, X), "& --BSR IO_167 167 " 483 (BC_1, *,internal, X), "& " 484 (BC_1, IO_167, output3, X, 485, 0, Z), "& " 485 (BC_1, *, control, 0), "& --BSR IO_166 166 " 486 (BC_1, *,internal, X), "& " 487 (BC_1, IO_166, output3, X, 488, 0, Z), "& " 488 (BC_1, *, control, 0), "& --BSR IO_165 165 " 489 (BC_1, *,internal, X), "& " 490 (BC_1, IO_165, output3, X, 491, 0, Z), "& " 491 (BC_1, *, control, 0), "& --BSR NC " 492 (BC_1, *,internal, X), "& " 493 (BC_1, *,internal, X), "& " 494 (BC_1, *,internal, X), "& --BSR IO_163 163 " 495 (BC_1, *,internal, X), "& " 496 (BC_1, IO_163, output3, X, 497, 0, Z), "& " 497 (BC_1, *, control, 0), "& --BSR NC " 498 (BC_1, *,internal, X), "& " 499 (BC_1, *,internal, X), "& " 500 (BC_1, *,internal, X), "& --BSR IO_162 162 " 501 (BC_1, *,internal, X), "& " 502 (BC_1, IO_162, output3, X, 503, 0, Z), "& " 503 (BC_1, *, control, 0), "& --BSR NC " 504 (BC_1, *,internal, X), "& " 505 (BC_1, *,internal, X), "& " 506 (BC_1, *,internal, X), "& --BSR IO_161 161 " 507 (BC_1, *,internal, X), "& " 508 (BC_1, IO_161, output3, X, 509, 0, Z), "& " 509 (BC_1, *, control, 0), "& --BSR NC " 510 (BC_1, *,internal, X), "& " 511 (BC_1, *,internal, X), "& " 512 (BC_1, *,internal, X), "& --BSR IO_160 160 " 513 (BC_1, *,internal, X), "& " 514 (BC_1, IO_160, output3, X, 515, 0, Z), "& " 515 (BC_1, *, control, 0), "& --BSR NC " 516 (BC_1, *,internal, X), "& " 517 (BC_1, *,internal, X), "& " 518 (BC_1, *,internal, X), "& --BSR IO_159 159 " 519 (BC_1, *,internal, X), "& " 520 (BC_1, IO_159, output3, X, 521, 0, Z), "& " 521 (BC_1, *, control, 0), "& --BSR NC " 522 (BC_1, *,internal, X), "& " 523 (BC_1, *,internal, X), "& " 524 (BC_1, *,internal, X), "& --BSR IO_158 158 " 525 (BC_1, *,internal, X), "& " 526 (BC_1, IO_158, output3, X, 527, 0, Z), "& " 527 (BC_1, *, control, 0), "& --BSR NC " 528 (BC_1, *,internal, X), "& " 529 (BC_1, *,internal, X), "& " 530 (BC_1, *,internal, X), "& --BSR IO_156 156 " 531 (BC_1, *,internal, X), "& " 532 (BC_1, IO_156, output3, X, 533, 0, Z), "& " 533 (BC_1, *, control, 0), "& --BSR IO_155 155 " 534 (BC_1, *,internal, X), "& " 535 (BC_1, IO_155, output3, X, 536, 0, Z), "& " 536 (BC_1, *, control, 0), "& --BSR IO_154 154 " 537 (BC_1, *,internal, X), "& " 538 (BC_1, IO_154, output3, X, 539, 0, Z), "& " 539 (BC_1, *, control, 0), "& --BSR IO_153 153 " 540 (BC_1, *,internal, X), "& " 541 (BC_1, IO_153, output3, X, 542, 0, Z), "& " 542 (BC_1, *, control, 0), "& --BSR NC " 543 (BC_1, *,internal, X), "& " 544 (BC_1, *,internal, X), "& " 545 (BC_1, *,internal, X), "& --BSR IO_152 152 " 546 (BC_1, *,internal, X), "& " 547 (BC_1, IO_152, output3, X, 548, 0, Z), "& " 548 (BC_1, *, control, 0), "& --BSR NC " 549 (BC_1, *,internal, X), "& " 550 (BC_1, *,internal, X), "& " 551 (BC_1, *,internal, X), "& --BSR NC " 552 (BC_1, *,internal, X), "& " 553 (BC_1, *,internal, X), "& " 554 (BC_1, *,internal, X), "& --BSR NC " 555 (BC_1, *,internal, X), "& " 556 (BC_1, *,internal, X), "& " 557 (BC_1, *,internal, X), "& --BSR IO_151 151 " 558 (BC_1, *,internal, X), "& " 559 (BC_1, IO_151, output3, X, 560, 0, Z), "& " 560 (BC_1, *, control, 0), "& --BSR NC " 561 (BC_1, *,internal, X), "& " 562 (BC_1, *,internal, X), "& " 563 (BC_1, *,internal, X), "& --BSR NC " 564 (BC_1, *,internal, X), "& " 565 (BC_1, *,internal, X), "& " 566 (BC_1, *,internal, X), "& --BSR NC " 567 (BC_1, *,internal, X), "& " 568 (BC_1, *,internal, X), "& " 569 (BC_1, *,internal, X), "& --BSR IO_150 150 " 570 (BC_1, *,internal, X), "& " 571 (BC_1, IO_150, output3, X, 572, 0, Z), "& " 572 (BC_1, *, control, 0), "& --BSR IO_149 149 " 573 (BC_1, *,internal, X), "& " 574 (BC_1, IO_149, output3, X, 575, 0, Z), "& " 575 (BC_1, *, control, 0), "& --BSR IO_147 147 " 576 (BC_1, *,internal, X), "& " 577 (BC_1, IO_147, output3, X, 578, 0, Z), "& " 578 (BC_1, *, control, 0), "& --BSR NC " 579 (BC_1, *,internal, X), "& " 580 (BC_1, *,internal, X), "& " 581 (BC_1, *,internal, X), "& --BSR IO_144 144 " 582 (BC_1, *,internal, X), "& " 583 (BC_1, IO_144, output3, X, 584, 0, Z), "& " 584 (BC_1, *, control, 0), "& --BSR NC " 585 (BC_1, *,internal, X), "& " 586 (BC_1, *,internal, X), "& " 587 (BC_1, *,internal, X), "& --BSR IO_143 143 " 588 (BC_1, *,internal, X), "& " 589 (BC_1, IO_143, output3, X, 590, 0, Z), "& " 590 (BC_1, *, control, 0), "& --BSR NC " 591 (BC_1, *,internal, X), "& " 592 (BC_1, *,internal, X), "& " 593 (BC_1, *,internal, X), "& --BSR IO_142 142 " 594 (BC_1, *,internal, X), "& " 595 (BC_1, IO_142, output3, X, 596, 0, Z), "& " 596 (BC_1, *, control, 0), "& --BSR NC " 597 (BC_1, *,internal, X), "& " 598 (BC_1, *,internal, X), "& " 599 (BC_1, *,internal, X), "& --BSR IO_141 141 " 600 (BC_1, *,internal, X), "& " 601 (BC_1, IO_141, output3, X, 602, 0, Z), "& " 602 (BC_1, *, control, 0), "& --BSR NC " 603 (BC_1, *,internal, X), "& " 604 (BC_1, *,internal, X), "& " 605 (BC_1, *,internal, X), "& --BSR IO_140 140 " 606 (BC_1, *,internal, X), "& " 607 (BC_1, IO_140, output3, X, 608, 0, Z), "& " 608 (BC_1, *, control, 0), "& --BSR NC " 609 (BC_1, *,internal, X), "& " 610 (BC_1, *,internal, X), "& " 611 (BC_1, *,internal, X), "& --BSR IO_139 139 " 612 (BC_1, *,internal, X), "& " 613 (BC_1, IO_139, output3, X, 614, 0, Z), "& " 614 (BC_1, *, control, 0), "& --BSR NC " 615 (BC_1, *,internal, X), "& " 616 (BC_1, *,internal, X), "& " 617 (BC_1, *,internal, X), "& --BSR NC " 618 (BC_1, *,internal, X), "& " 619 (BC_1, *,internal, X), "& " 620 (BC_1, *,internal, X), "& --BSR NC " 621 (BC_1, *,internal, X), "& " 622 (BC_1, *,internal, X), "& " 623 (BC_1, *,internal, X), "& --BSR IO_138 138 " 624 (BC_1, *,internal, X), "& " 625 (BC_1, IO_138, output3, X, 626, 0, Z), "& " 626 (BC_1, *, control, 0), "& --BSR NC " 627 (BC_1, *,internal, X), "& " 628 (BC_1, *,internal, X), "& " 629 (BC_1, *,internal, X), "& --BSR IO_137 137 " 630 (BC_1, *,internal, X), "& " 631 (BC_1, IO_137, output3, X, 632, 0, Z), "& " 632 (BC_1, *, control, 0), "& --BSR NC " 633 (BC_1, *,internal, X), "& " 634 (BC_1, *,internal, X), "& " 635 (BC_1, *,internal, X), "& --BSR IO_136 136 " 636 (BC_1, *,internal, X), "& " 637 (BC_1, IO_136, output3, X, 638, 0, Z), "& " 638 (BC_1, *, control, 0), "& --BSR NC " 639 (BC_1, *,internal, X), "& " 640 (BC_1, *,internal, X), "& " 641 (BC_1, *,internal, X), "& --BSR IO_135 135 " 642 (BC_1, *,internal, X), "& " 643 (BC_1, IO_135, output3, X, 644, 0, Z), "& " 644 (BC_1, *, control, 0), "& --BSR NC " 645 (BC_1, *,internal, X), "& " 646 (BC_1, *,internal, X), "& " 647 (BC_1, *,internal, X), "& --BSR IO_134 134 " 648 (BC_1, *,internal, X), "& " 649 (BC_1, IO_134, output3, X, 650, 0, Z), "& " 650 (BC_1, *, control, 0), "& --BSR NC " 651 (BC_1, *,internal, X), "& " 652 (BC_1, *,internal, X), "& " 653 (BC_1, *,internal, X), "& --BSR IO_133 133 " 654 (BC_1, *,internal, X), "& " 655 (BC_1, IO_133, output3, X, 656, 0, Z), "& " 656 (BC_1, *, control, 0), "& --BSR NC " 657 (BC_1, *,internal, X), "& " 658 (BC_1, *,internal, X), "& " 659 (BC_1, *,internal, X), "& --BSR IO_132 132 " 660 (BC_1, *,internal, X), "& " 661 (BC_1, IO_132, output3, X, 662, 0, Z), "& " 662 (BC_1, *, control, 0), "& --BSR NC " 663 (BC_1, *,internal, X), "& " 664 (BC_1, *,internal, X), "& " 665 (BC_1, *,internal, X), "& --BSR NC " 666 (BC_1, *,internal, X), "& " 667 (BC_1, *,internal, X), "& " 668 (BC_1, *,internal, X), "& --BSR IO_128 128 " 669 (BC_1, *,internal, X), "& " 670 (BC_1, IO_128, output3, X, 671, 0, Z), "& " 671 (BC_1, *, control, 0), "& --BSR NC " 672 (BC_1, *,internal, X), "& " 673 (BC_1, *,internal, X), "& " 674 (BC_1, *,internal, X), "& --BSR IO_127 127 " 675 (BC_1, *,internal, X), "& " 676 (BC_1, IO_127, output3, X, 677, 0, Z), "& " 677 (BC_1, *, control, 0), "& --BSR NC " 678 (BC_1, *,internal, X), "& " 679 (BC_1, *,internal, X), "& " 680 (BC_1, *,internal, X), "& --BSR IO_126 126 " 681 (BC_1, *,internal, X), "& " 682 (BC_1, IO_126, output3, X, 683, 0, Z), "& " 683 (BC_1, *, control, 0), "& --BSR NC " 684 (BC_1, *,internal, X), "& " 685 (BC_1, *,internal, X), "& " 686 (BC_1, *,internal, X), "& --BSR NC " 687 (BC_1, *,internal, X), "& " 688 (BC_1, *,internal, X), "& " 689 (BC_1, *,internal, X), "& --BSR NC " 690 (BC_1, *,internal, X), "& " 691 (BC_1, *,internal, X), "& " 692 (BC_1, *,internal, X), "& --BSR IO_125 125 " 693 (BC_1, *,internal, X), "& " 694 (BC_1, IO_125, output3, X, 695, 0, Z), "& " 695 (BC_1, *, control, 0), "& --BSR NC " 696 (BC_1, *,internal, X), "& " 697 (BC_1, *,internal, X), "& " 698 (BC_1, *,internal, X), "& --BSR NC " 699 (BC_1, *,internal, X), "& " 700 (BC_1, *,internal, X), "& " 701 (BC_1, *,internal, X), "& --BSR NC " 702 (BC_1, *,internal, X), "& " 703 (BC_1, *,internal, X), "& " 704 (BC_1, *,internal, X), "& --BSR IO_124 124 " 705 (BC_1, *,internal, X), "& " 706 (BC_1, IO_124, output3, X, 707, 0, Z), "& " 707 (BC_1, *, control, 0), "& --BSR NC " 708 (BC_1, *,internal, X), "& " 709 (BC_1, *,internal, X), "& " 710 (BC_1, *,internal, X), "& --BSR NC " 711 (BC_1, *,internal, X), "& " 712 (BC_1, *,internal, X), "& " 713 (BC_1, *,internal, X), "& --BSR NC " 714 (BC_1, *,internal, X), "& " 715 (BC_1, *,internal, X), "& " 716 (BC_1, *,internal, X), "& --BSR IO_123 123 " 717 (BC_1, *,internal, X), "& " 718 (BC_1, IO_123, output3, X, 719, 0, Z), "& " 719 (BC_1, *, control, 0), "& --BSR NC " 720 (BC_1, *,internal, X), "& " 721 (BC_1, *,internal, X), "& " 722 (BC_1, *,internal, X), "& --BSR IO_122 122 " 723 (BC_1, *,internal, X), "& " 724 (BC_1, IO_122, output3, X, 725, 0, Z), "& " 725 (BC_1, *, control, 0), "& --BSR NC " 726 (BC_1, *,internal, X), "& " 727 (BC_1, *,internal, X), "& " 728 (BC_1, *,internal, X), "& --BSR IO_121 121 " 729 (BC_1, *,internal, X), "& " 730 (BC_1, IO_121, output3, X, 731, 0, Z), "& " 731 (BC_1, *, control, 0), "& --BSR NC " 732 (BC_1, *,internal, X), "& " 733 (BC_1, *,internal, X), "& " 734 (BC_1, *,internal, X), "& --BSR IO_120 120 " 735 (BC_1, *,internal, X), "& " 736 (BC_1, IO_120, output3, X, 737, 0, Z), "& " 737 (BC_1, *, control, 0), "& --BSR NC " 738 (BC_1, *,internal, X), "& " 739 (BC_1, *,internal, X), "& " 740 (BC_1, *,internal, X), "& --BSR IO_119 119 " 741 (BC_1, *,internal, X), "& " 742 (BC_1, IO_119, output3, X, 743, 0, Z), "& " 743 (BC_1, *, control, 0), "& --BSR NC " 744 (BC_1, *,internal, X), "& " 745 (BC_1, *,internal, X), "& " 746 (BC_1, *,internal, X), "& --BSR IO_118 118 " 747 (BC_1, *,internal, X), "& " 748 (BC_1, IO_118, output3, X, 749, 0, Z), "& " 749 (BC_1, *, control, 0), "& --BSR NC " 750 (BC_1, *,internal, X), "& " 751 (BC_1, *,internal, X), "& " 752 (BC_1, *,internal, X), "& --BSR NC " 753 (BC_1, *,internal, X), "& " 754 (BC_1, *,internal, X), "& " 755 (BC_1, *,internal, X), "& --BSR NC " 756 (BC_1, *,internal, X), "& " 757 (BC_1, *,internal, X), "& " 758 (BC_1, *,internal, X), "& --BSR IO_113 113 " 759 (BC_1, *,internal, X), "& " 760 (BC_1, IO_113, output3, X, 761, 0, Z), "& " 761 (BC_1, *, control, 0), "& --BSR NC " 762 (BC_1, *,internal, X), "& " 763 (BC_1, *,internal, X), "& " 764 (BC_1, *,internal, X), "& --BSR IO_112 112 " 765 (BC_1, *,internal, X), "& " 766 (BC_1, IO_112, output3, X, 767, 0, Z), "& " 767 (BC_1, *, control, 0), "& --BSR NC " 768 (BC_1, *,internal, X), "& " 769 (BC_1, *,internal, X), "& " 770 (BC_1, *,internal, X), "& --BSR IO_111 111 " 771 (BC_1, *,internal, X), "& " 772 (BC_1, IO_111, output3, X, 773, 0, Z), "& " 773 (BC_1, *, control, 0), "& --BSR NC " 774 (BC_1, *,internal, X), "& " 775 (BC_1, *,internal, X), "& " 776 (BC_1, *,internal, X), "& --BSR IO_110 110 " 777 (BC_1, *,internal, X), "& " 778 (BC_1, IO_110, output3, X, 779, 0, Z), "& " 779 (BC_1, *, control, 0), "& --BSR NC " 780 (BC_1, *,internal, X), "& " 781 (BC_1, *,internal, X), "& " 782 (BC_1, *,internal, X), "& --BSR IO_109 109 " 783 (BC_1, *,internal, X), "& " 784 (BC_1, IO_109, output3, X, 785, 0, Z), "& " 785 (BC_1, *, control, 0), "& --BSR NC " 786 (BC_1, *,internal, X), "& " 787 (BC_1, *,internal, X), "& " 788 (BC_1, *,internal, X), "& --BSR IO_108 108 " 789 (BC_1, *,internal, X), "& " 790 (BC_1, IO_108, output3, X, 791, 0, Z), "& " 791 (BC_1, *, control, 0), "& --BSR NC " 792 (BC_1, *,internal, X), "& " 793 (BC_1, *,internal, X), "& " 794 (BC_1, *,internal, X), "& --BSR NC " 795 (BC_1, *,internal, X), "& " 796 (BC_1, *,internal, X), "& " 797 (BC_1, *,internal, X), "& --BSR NC " 798 (BC_1, *,internal, X), "& " 799 (BC_1, *,internal, X), "& " 800 (BC_1, *,internal, X), "& --BSR NC " 801 (BC_1, *,internal, X), "& " 802 (BC_1, *,internal, X), "& " 803 (BC_1, *,internal, X), "& --BSR NC " 804 (BC_1, *,internal, X), "& " 805 (BC_1, *,internal, X), "& " 806 (BC_1, *,internal, X), "& --BSR IO_107 107 " 807 (BC_1, *,internal, X), "& " 808 (BC_1, IO_107, output3, X, 809, 0, Z), "& " 809 (BC_1, *, control, 0), "& --BSR NC " 810 (BC_1, *,internal, X), "& " 811 (BC_1, *,internal, X), "& " 812 (BC_1, *,internal, X), "& --BSR IO_106 106 " 813 (BC_1, *,internal, X), "& " 814 (BC_1, IO_106, output3, X, 815, 0, Z), "& " 815 (BC_1, *, control, 0), "& --BSR NC " 816 (BC_1, *,internal, X), "& " 817 (BC_1, *,internal, X), "& " 818 (BC_1, *,internal, X), "& --BSR IO_104 104 " 819 (BC_1, *,internal, X), "& " 820 (BC_1, IO_104, output3, X, 821, 0, Z), "& " 821 (BC_1, *, control, 0), "& --BSR NC " 822 (BC_1, *,internal, X), "& " 823 (BC_1, *,internal, X), "& " 824 (BC_1, *,internal, X), "& --BSR IO_102 102 " 825 (BC_1, *,internal, X), "& " 826 (BC_1, IO_102, output3, X, 827, 0, Z), "& " 827 (BC_1, *, control, 0), "& --BSR NC " 828 (BC_1, *,internal, X), "& " 829 (BC_1, *,internal, X), "& " 830 (BC_1, *,internal, X), "& --BSR IO_101 101 " 831 (BC_1, *,internal, X), "& " 832 (BC_1, IO_101, output3, X, 833, 0, Z), "& " 833 (BC_1, *, control, 0), "& --BSR NC " 834 (BC_1, *,internal, X), "& " 835 (BC_1, *,internal, X), "& " 836 (BC_1, *,internal, X), "& --BSR IO_100 100 " 837 (BC_1, *,internal, X), "& " 838 (BC_1, IO_100, output3, X, 839, 0, Z), "& " 839 (BC_1, *, control, 0), "& --BSR NC " 840 (BC_1, *,internal, X), "& " 841 (BC_1, *,internal, X), "& " 842 (BC_1, *,internal, X), "& --BSR IO_99 99 " 843 (BC_1, *,internal, X), "& " 844 (BC_1, IO_99, output3, X, 845, 0, Z), "& " 845 (BC_1, *, control, 0), "& --BSR NC " 846 (BC_1, *,internal, X), "& " 847 (BC_1, *,internal, X), "& " 848 (BC_1, *,internal, X), "& --BSR IO_97 97 " 849 (BC_1, *,internal, X), "& " 850 (BC_1, IO_97, output3, X, 851, 0, Z), "& " 851 (BC_1, *, control, 0), "& --BSR NC " 852 (BC_1, *,internal, X), "& " 853 (BC_1, *,internal, X), "& " 854 (BC_1, *,internal, X), "& --BSR IO_96 96 " 855 (BC_1, *,internal, X), "& " 856 (BC_1, IO_96, output3, X, 857, 0, Z), "& " 857 (BC_1, *, control, 0), "& --BSR NC " 858 (BC_1, *,internal, X), "& " 859 (BC_1, *,internal, X), "& " 860 (BC_1, *,internal, X), "& --BSR IO_95 95 " 861 (BC_1, *,internal, X), "& " 862 (BC_1, IO_95, output3, X, 863, 0, Z), "& " 863 (BC_1, *, control, 0), "& --BSR NC " 864 (BC_1, *,internal, X), "& " 865 (BC_1, *,internal, X), "& " 866 (BC_1, *,internal, X), "& --BSR IO_94 94 " 867 (BC_1, *,internal, X), "& " 868 (BC_1, IO_94, output3, X, 869, 0, Z), "& " 869 (BC_1, *, control, 0), "& --BSR NC " 870 (BC_1, *,internal, X), "& " 871 (BC_1, *,internal, X), "& " 872 (BC_1, *,internal, X), "& --BSR IO_93 93 " 873 (BC_1, *,internal, X), "& " 874 (BC_1, IO_93, output3, X, 875, 0, Z), "& " 875 (BC_1, *, control, 0), "& --BSR NC " 876 (BC_1, *,internal, X), "& " 877 (BC_1, *,internal, X), "& " 878 (BC_1, *,internal, X), "& --BSR IO_92 92 " 879 (BC_1, *,internal, X), "& " 880 (BC_1, IO_92, output3, X, 881, 0, Z), "& " 881 (BC_1, *, control, 0), "& --BSR NC " 882 (BC_1, *,internal, X), "& " 883 (BC_1, *,internal, X), "& " 884 (BC_1, *,internal, X), "& --BSR IO_91 91 " 885 (BC_1, *,internal, X), "& " 886 (BC_1, IO_91, output3, X, 887, 0, Z), "& " 887 (BC_1, *, control, 0), "& --BSR NC " 888 (BC_1, *,internal, X), "& " 889 (BC_1, *,internal, X), "& " 890 (BC_1, *,internal, X), "& --BSR IO_90 90 " 891 (BC_1, *,internal, X), "& " 892 (BC_1, IO_90, output3, X, 893, 0, Z), "& " 893 (BC_1, *, control, 0), "& --BSR NC " 894 (BC_1, *,internal, X), "& " 895 (BC_1, *,internal, X), "& " 896 (BC_1, *,internal, X), "& --BSR IO_89 89 " 897 (BC_1, *,internal, X), "& " 898 (BC_1, IO_89, output3, X, 899, 0, Z), "& " 899 (BC_1, *, control, 0), "& --BSR NC " 900 (BC_1, *,internal, X), "& " 901 (BC_1, *,internal, X), "& " 902 (BC_1, *,internal, X), "& --BSR IO_88 88 " 903 (BC_1, *,internal, X), "& " 904 (BC_1, IO_88, output3, X, 905, 0, Z), "& " 905 (BC_1, *, control, 0), "& --BSR NC " 906 (BC_1, *,internal, X), "& " 907 (BC_1, *,internal, X), "& " 908 (BC_1, *,internal, X), "& --BSR IO_87 87 " 909 (BC_1, *,internal, X), "& " 910 (BC_1, IO_87, output3, X, 911, 0, Z), "& " 911 (BC_1, *, control, 0), "& --BSR NC " 912 (BC_1, *,internal, X), "& " 913 (BC_1, *,internal, X), "& " 914 (BC_1, *,internal, X), "& --BSR IO_86 86 " 915 (BC_1, *,internal, X), "& " 916 (BC_1, IO_86, output3, X, 917, 0, Z), "& " 917 (BC_1, *, control, 0), "& --BSR NC " 918 (BC_1, *,internal, X), "& " 919 (BC_1, *,internal, X), "& " 920 (BC_1, *,internal, X), "& --BSR NC " 921 (BC_1, *,internal, X), "& " 922 (BC_1, *,internal, X), "& " 923 (BC_1, *,internal, X), "& --BSR NC " 924 (BC_1, *,internal, X), "& " 925 (BC_1, *,internal, X), "& " 926 (BC_1, *,internal, X), "& --BSR IO_85 85 " 927 (BC_1, *,internal, X), "& " 928 (BC_1, IO_85, output3, X, 929, 0, Z), "& " 929 (BC_1, *, control, 0), "& --BSR NC " 930 (BC_1, *,internal, X), "& " 931 (BC_1, *,internal, X), "& " 932 (BC_1, *,internal, X), "& --BSR NC " 933 (BC_1, *,internal, X), "& " 934 (BC_1, *,internal, X), "& " 935 (BC_1, *,internal, X), "& --BSR IO_84 84 " 936 (BC_1, *,internal, X), "& " 937 (BC_1, IO_84, output3, X, 938, 0, Z), "& " 938 (BC_1, *, control, 0), "& --BSR NC " 939 (BC_1, *,internal, X), "& " 940 (BC_1, *,internal, X), "& " 941 (BC_1, *,internal, X), "& --BSR NC " 942 (BC_1, *,internal, X), "& " 943 (BC_1, *,internal, X), "& " 944 (BC_1, *,internal, X), "& --BSR HCLK 82 " 945 (BC_1, HCLK, input, X), "& --BSR IO_81 81 " 946 (BC_1, *,internal, X), "& " 947 (BC_1, IO_81, output3, X, 948, 0, Z), "& " 948 (BC_1, *, control, 0), "& --BSR NC " 949 (BC_1, *,internal, X), "& " 950 (BC_1, *,internal, X), "& " 951 (BC_1, *,internal, X), "& --BSR IO_76 76 " 952 (BC_1, *,internal, X), "& " 953 (BC_1, IO_76, output3, X, 954, 0, Z), "& " 954 (BC_1, *, control, 0), "& --BSR IO_75 75 " 955 (BC_1, *,internal, X), "& " 956 (BC_1, IO_75, output3, X, 957, 0, Z), "& " 957 (BC_1, *, control, 0), "& --BSR IO_74 74 " 958 (BC_1, *,internal, X), "& " 959 (BC_1, IO_74, output3, X, 960, 0, Z), "& " 960 (BC_1, *, control, 0), "& --BSR IO_73 73 " 961 (BC_1, *,internal, X), "& " 962 (BC_1, IO_73, output3, X, 963, 0, Z), "& " 963 (BC_1, *, control, 0), "& --BSR IO_72 72 " 964 (BC_1, *,internal, X), "& " 965 (BC_1, IO_72, output3, X, 966, 0, Z), "& " 966 (BC_1, *, control, 0), "& --BSR NC " 967 (BC_1, *,internal, X), "& " 968 (BC_1, *,internal, X), "& " 969 (BC_1, *,internal, X), "& --BSR IO_71 71 " 970 (BC_1, *,internal, X), "& " 971 (BC_1, IO_71, output3, X, 972, 0, Z), "& " 972 (BC_1, *, control, 0), "& --BSR NC " 973 (BC_1, *,internal, X), "& " 974 (BC_1, *,internal, X), "& " 975 (BC_1, *,internal, X), "& --BSR IO_70 70 " 976 (BC_1, *,internal, X), "& " 977 (BC_1, IO_70, output3, X, 978, 0, Z), "& " 978 (BC_1, *, control, 0), "& --BSR NC " 979 (BC_1, *,internal, X), "& " 980 (BC_1, *,internal, X), "& " 981 (BC_1, *,internal, X), "& --BSR IO_69 69 " 982 (BC_1, *,internal, X), "& " 983 (BC_1, IO_69, output3, X, 984, 0, Z), "& " 984 (BC_1, *, control, 0), "& --BSR NC " 985 (BC_1, *,internal, X), "& " 986 (BC_1, *,internal, X), "& " 987 (BC_1, *,internal, X), "& --BSR IO_68 68 " 988 (BC_1, *,internal, X), "& " 989 (BC_1, IO_68, output3, X, 990, 0, Z), "& " 990 (BC_1, *, control, 0), "& --BSR NC " 991 (BC_1, *,internal, X), "& " 992 (BC_1, *,internal, X), "& " 993 (BC_1, *,internal, X), "& --BSR IO_67 67 " 994 (BC_1, *,internal, X), "& " 995 (BC_1, IO_67, output3, X, 996, 0, Z), "& " 996 (BC_1, *, control, 0), "& --BSR NC " 997 (BC_1, *,internal, X), "& " 998 (BC_1, *,internal, X), "& " 999 (BC_1, *,internal, X), "& --BSR IO_66 66 " 1000 (BC_1, *,internal, X), "& " 1001 (BC_1, IO_66, output3, X, 1002, 0, Z), "& " 1002 (BC_1, *, control, 0), "& --BSR NC " 1003 (BC_1, *,internal, X), "& " 1004 (BC_1, *,internal, X), "& " 1005 (BC_1, *,internal, X), "& --BSR IO_65 65 " 1006 (BC_1, *,internal, X), "& " 1007 (BC_1, IO_65, output3, X, 1008, 0, Z), "& " 1008 (BC_1, *, control, 0), "& --BSR NC " 1009 (BC_1, *,internal, X), "& " 1010 (BC_1, *,internal, X), "& " 1011 (BC_1, *,internal, X), "& --BSR IO_64 64 " 1012 (BC_1, *,internal, X), "& " 1013 (BC_1, IO_64, output3, X, 1014, 0, Z), "& " 1014 (BC_1, *, control, 0), "& --BSR NC " 1015 (BC_1, *,internal, X), "& " 1016 (BC_1, *,internal, X), "& " 1017 (BC_1, *,internal, X), "& --BSR IO_63 63 " 1018 (BC_1, *,internal, X), "& " 1019 (BC_1, IO_63, output3, X, 1020, 0, Z), "& " 1020 (BC_1, *, control, 0), "& --BSR NC " 1021 (BC_1, *,internal, X), "& " 1022 (BC_1, *,internal, X), "& " 1023 (BC_1, *,internal, X), "& --BSR IO_62 62 " 1024 (BC_1, *,internal, X), "& " 1025 (BC_1, IO_62, output3, X, 1026, 0, Z), "& " 1026 (BC_1, *, control, 0), "& --BSR NC " 1027 (BC_1, *,internal, X), "& " 1028 (BC_1, *,internal, X), "& " 1029 (BC_1, *,internal, X), "& --BSR IO_61 61 " 1030 (BC_1, *,internal, X), "& " 1031 (BC_1, IO_61, output3, X, 1032, 0, Z), "& " 1032 (BC_1, *, control, 0), "& --BSR IO_59 59 " 1033 (BC_1, *,internal, X), "& " 1034 (BC_1, IO_59, output3, X, 1035, 0, Z), "& " 1035 (BC_1, *, control, 0), "& --BSR IO_58 58 " 1036 (BC_1, *,internal, X), "& " 1037 (BC_1, IO_58, output3, X, 1038, 0, Z), "& " 1038 (BC_1, *, control, 0), "& --BSR NC " 1039 (BC_1, *,internal, X), "& " 1040 (BC_1, *,internal, X), "& " 1041 (BC_1, *,internal, X), "& --BSR IO_57 57 " 1042 (BC_1, *,internal, X), "& " 1043 (BC_1, IO_57, output3, X, 1044, 0, Z), "& " 1044 (BC_1, *, control, 0), "& --BSR NC " 1045 (BC_1, *,internal, X), "& " 1046 (BC_1, *,internal, X), "& " 1047 (BC_1, *,internal, X), "& --BSR IO_56 56 " 1048 (BC_1, *,internal, X), "& " 1049 (BC_1, IO_56, output3, X, 1050, 0, Z), "& " 1050 (BC_1, *, control, 0), "& --BSR NC " 1051 (BC_1, *,internal, X), "& " 1052 (BC_1, *,internal, X), "& " 1053 (BC_1, *,internal, X), "& --BSR IO_55 55 " 1054 (BC_1, *,internal, X), "& " 1055 (BC_1, IO_55, output3, X, 1056, 0, Z), "& " 1056 (BC_1, *, control, 0), "& --BSR NC " 1057 (BC_1, *,internal, X), "& " 1058 (BC_1, *,internal, X), "& " 1059 (BC_1, *,internal, X), "& --BSR IO_54 54 " 1060 (BC_1, *,internal, X), "& " 1061 (BC_1, IO_54, output3, X, 1062, 0, Z), "& " 1062 (BC_1, *, control, 0), "& --BSR NC " 1063 (BC_1, *,internal, X), "& " 1064 (BC_1, *,internal, X), "& " 1065 (BC_1, *,internal, X), "& --BSR IO_53 53 " 1066 (BC_1, *,internal, X), "& " 1067 (BC_1, IO_53, output3, X, 1068, 0, Z), "& " 1068 (BC_1, *, control, 0) "; end RT54SX72Scqfp208s;