-- FAMILY: PolarFire -- DEVICE: MPF200TC -- PACKAGE: FCSG536 -- DESIGNER VERSION: 2025.1.0.14 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity MPF200TCfcsg536 is generic (PHYSICAL_PIN_MAP : string := "fcsg536"); port( DEVRST_N :linkage bit; IO_A2 :inout bit; IO_A3 :inout bit; IO_A4 :inout bit; IO_A5 :inout bit; IO_A7 :inout bit; IO_A8 :inout bit; IO_A9 :inout bit; IO_B1 :inout bit; IO_C1 :inout bit; IO_C3 :inout bit; IO_C4 :inout bit; IO_C5 :inout bit; IO_C7 :inout bit; IO_D1 :inout bit; IO_D3 :inout bit; IO_D5 :inout bit; IO_D7 :inout bit; IO_D8 :inout bit; IO_E3 :inout bit; IO_E4 :inout bit; IO_E7 :inout bit; IO_E8 :inout bit; IO_F1 :inout bit; IO_F7 :inout bit; IO_F8 :inout bit; IO_G1 :inout bit; IO_G3 :inout bit; IO_G4 :inout bit; IO_G5 :inout bit; IO_G6 :inout bit; IO_G8 :inout bit; IO_H1 :inout bit; IO_H4 :inout bit; IO_H5 :inout bit; IO_H6 :inout bit; IO_H7 :inout bit; IO_J1 :inout bit; IO_K3 :inout bit; IO_K4 :inout bit; IO_K6 :inout bit; IO_K7 :inout bit; IO_L1 :inout bit; IO_L3 :inout bit; IO_L4 :inout bit; IO_L5 :inout bit; IO_L6 :inout bit; IO_M1 :inout bit; IO_N1 :inout bit; IO_N3 :inout bit; IO_N5 :inout bit; IO_N6 :inout bit; IO_N7 :inout bit; IO_N8 :inout bit; IO_N9 :inout bit; IO_P1 :inout bit; IO_P3 :inout bit; IO_P4 :inout bit; IO_P5 :inout bit; IO_P7 :inout bit; IO_P8 :inout bit; IO_P9 :inout bit; IO_T1 :inout bit; IO_U1 :inout bit; IO_U3 :inout bit; IO_U4 :inout bit; IO_U5 :inout bit; IO_U7 :inout bit; IO_U8 :inout bit; IO_U9 :inout bit; IO_V1 :inout bit; IO_V3 :inout bit; IO_V5 :inout bit; IO_V6 :inout bit; IO_V7 :inout bit; IO_V8 :inout bit; IO_V9 :inout bit; IO_W1 :inout bit; IO_Y3 :inout bit; IO_Y4 :inout bit; IO_Y5 :inout bit; IO_Y6 :inout bit; IO_Y8 :inout bit; IO_A10 :inout bit; IO_A12 :inout bit; IO_A13 :inout bit; IO_A14 :inout bit; IO_A15 :inout bit; IO_A17 :inout bit; IO_A18 :inout bit; IO_A19 :inout bit; IO_A20 :inout bit; IO_A22 :inout bit; IO_A23 :inout bit; IO_A24 :inout bit; IO_A25 :inout bit; IO_A27 :inout bit; IO_A28 :inout bit; IO_A29 :inout bit; IO_AA1 :inout bit; IO_AA3 :inout bit; IO_AA4 :inout bit; IO_AA6 :inout bit; IO_AA7 :inout bit; IO_AA8 :inout bit; IO_AB1 :inout bit; IO_AC1 :inout bit; IO_AC4 :inout bit; IO_AC5 :inout bit; IO_AC6 :inout bit; IO_AD1 :inout bit; IO_AD3 :inout bit; IO_AD4 :inout bit; IO_AD5 :inout bit; IO_AD6 :inout bit; IO_AD8 :inout bit; IO_AE7 :inout bit; IO_AE8 :inout bit; IO_AF1 :inout bit; IO_AF3 :inout bit; IO_AF7 :inout bit; IO_AF8 :inout bit; IO_AG1 :inout bit; IO_AG3 :inout bit; IO_AG5 :inout bit; IO_AG7 :inout bit; IO_AG8 :inout bit; IO_AH1 :inout bit; IO_AH3 :inout bit; IO_AH4 :inout bit; IO_AH5 :inout bit; IO_AH7 :inout bit; IO_AJ1 :inout bit; IO_AK2 :inout bit; IO_AK3 :inout bit; IO_AK4 :inout bit; IO_AK5 :inout bit; IO_AK7 :inout bit; IO_AK8 :inout bit; IO_AK9 :inout bit; IO_B30 :inout bit; IO_C10 :inout bit; IO_C11 :inout bit; IO_C13 :inout bit; IO_C14 :inout bit; IO_C17 :inout bit; IO_C18 :inout bit; IO_C20 :inout bit; IO_C21 :inout bit; IO_C23 :inout bit; IO_C24 :inout bit; IO_C26 :inout bit; IO_C27 :inout bit; IO_C28 :inout bit; IO_D10 :inout bit; IO_D11 :inout bit; IO_D14 :inout bit; IO_D17 :inout bit; IO_D20 :inout bit; IO_D21 :inout bit; IO_D23 :inout bit; IO_D26 :inout bit; IO_D28 :inout bit; IO_D30 :linkage bit; IO_E11 :inout bit; IO_E13 :inout bit; IO_E14 :inout bit; IO_E17 :inout bit; IO_E18 :inout bit; IO_E20 :inout bit; IO_E23 :inout bit; IO_E24 :inout bit; IO_E27 :inout bit; IO_E28 :inout bit; IO_E30 :buffer bit; IO_F10 :inout bit; IO_F11 :inout bit; IO_F13 :inout bit; IO_F18 :inout bit; IO_F20 :inout bit; IO_F21 :inout bit; IO_F23 :inout bit; IO_F24 :inout bit; IO_G10 :inout bit; IO_G13 :inout bit; IO_G14 :inout bit; IO_G17 :inout bit; IO_G21 :inout bit; IO_G23 :inout bit; IO_G25 :inout bit; IO_G26 :inout bit; IO_G27 :inout bit; IO_G28 :inout bit; IO_G30 :in bit; IO_H13 :inout bit; IO_H14 :inout bit; IO_H17 :inout bit; IO_H18 :inout bit; IO_H20 :inout bit; IO_H21 :inout bit; IO_H25 :inout bit; IO_H30 :in bit; IO_J18 :inout bit; IO_J20 :inout bit; IO_J21 :inout bit; IO_K17 :inout bit; IO_K18 :inout bit; IO_K20 :inout bit; IO_K21 :inout bit; IO_K30 :in bit; IO_L20 :inout bit; IO_L21 :inout bit; IO_L30 :in bit; IO_N10 :inout bit; IO_N30 :linkage bit; IO_P27 :in bit; IO_P28 :in bit; IO_P30 :buffer bit; IO_U27 :in bit; IO_U28 :in bit; IO_U30 :linkage bit; IO_V10 :inout bit; IO_V30 :buffer bit; IO_Y11 :inout bit; IO_Y14 :inout bit; IO_Y17 :inout bit; IO_Y27 :in bit; IO_Y28 :in bit; IO_Y30 :in bit; IO_AA11 :inout bit; IO_AA13 :inout bit; IO_AA14 :inout bit; IO_AA17 :inout bit; IO_AA18 :inout bit; IO_AA20 :inout bit; IO_AA21 :inout bit; IO_AA30 :in bit; IO_AB10 :inout bit; IO_AB11 :inout bit; IO_AB13 :inout bit; IO_AB18 :inout bit; IO_AB20 :inout bit; IO_AB21 :inout bit; IO_AC10 :inout bit; IO_AC11 :inout bit; IO_AC13 :inout bit; IO_AC14 :inout bit; IO_AC17 :inout bit; IO_AC18 :inout bit; IO_AC20 :inout bit; IO_AC21 :inout bit; IO_AC25 :inout bit; IO_AC30 :in bit; IO_AD10 :inout bit; IO_AD13 :inout bit; IO_AD14 :inout bit; IO_AD17 :inout bit; IO_AD18 :inout bit; IO_AD21 :inout bit; IO_AD23 :inout bit; IO_AD25 :inout bit; IO_AD26 :inout bit; IO_AD27 :inout bit; IO_AD28 :inout bit; IO_AD30 :in bit; IO_AE10 :inout bit; IO_AE11 :inout bit; IO_AE13 :inout bit; IO_AE18 :inout bit; IO_AE20 :inout bit; IO_AE21 :inout bit; IO_AE23 :inout bit; IO_AE24 :inout bit; IO_AF11 :inout bit; IO_AF13 :inout bit; IO_AF14 :inout bit; IO_AF17 :inout bit; IO_AF18 :inout bit; IO_AF20 :inout bit; IO_AF23 :inout bit; IO_AF24 :inout bit; IO_AF28 :inout bit; IO_AF30 :buffer bit; IO_AG10 :inout bit; IO_AG11 :inout bit; IO_AG14 :inout bit; IO_AG17 :inout bit; IO_AG20 :inout bit; IO_AG21 :inout bit; IO_AG23 :inout bit; IO_AG26 :inout bit; IO_AG28 :inout bit; IO_AG30 :linkage bit; IO_AH10 :inout bit; IO_AH11 :inout bit; IO_AH13 :inout bit; IO_AH14 :inout bit; IO_AH17 :inout bit; IO_AH18 :inout bit; IO_AH20 :inout bit; IO_AH21 :inout bit; IO_AH23 :inout bit; IO_AH24 :inout bit; IO_AH26 :inout bit; IO_AH27 :inout bit; IO_AH28 :inout bit; IO_AJ30 :inout bit; IO_AK10 :inout bit; IO_AK12 :inout bit; IO_AK13 :inout bit; IO_AK14 :inout bit; IO_AK15 :inout bit; IO_AK17 :inout bit; IO_AK18 :inout bit; IO_AK19 :inout bit; IO_AK20 :inout bit; IO_AK22 :inout bit; IO_AK23 :inout bit; IO_AK24 :inout bit; IO_AK25 :inout bit; IO_AK27 :inout bit; IO_AK28 :inout bit; IO_AK29 :inout bit; IO_CFG_INTF :in bit; RESERVED :in bit; SCK :inout bit; SDI :in bit; SDO :out bit; SPI_EN :in bit; SS :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 17 ); VDD18 :linkage bit_vector (0 to 6 ); VDD25 :linkage bit_vector (0 to 5 ); VDDA0 :linkage bit_vector (0 to 23 ); VDDI0 :linkage bit_vector (0 to 8 ); VDDI1 :linkage bit_vector (0 to 6 ); VDDI2 :linkage bit_vector (0 to 11 ); VDDI3 :linkage bit_vector (0 to 1 ); VDDI4 :linkage bit_vector (0 to 9 ); VDD_XCVR_CLK:linkage bit_vector (0 to 1 ); VSS :linkage bit_vector (0 to 101 ); XCVR_VREF :linkage bit_vector (0 to 1 ) ); use STD_1149_1_2001.all; use STD_1149_6_2003.all; attribute COMPONENT_CONFORMANCE of MPF200TCfcsg536: entity is "STD_1149_1_2001"; attribute PIN_MAP of MPF200TCfcsg536 : entity is PHYSICAL_PIN_MAP; constant fcsg536 : PIN_MAP_STRING:= "DEVRST_N :J13, "& "IO_A2 :A2, "& "IO_A3 :A3, "& "IO_A4 :A4, "& "IO_A5 :A5, "& "IO_A7 :A7, "& "IO_A8 :A8, "& "IO_A9 :A9, "& "IO_B1 :B1, "& "IO_C1 :C1, "& "IO_C3 :C3, "& "IO_C4 :C4, "& "IO_C5 :C5, "& "IO_C7 :C7, "& "IO_D1 :D1, "& "IO_D3 :D3, "& "IO_D5 :D5, "& "IO_D7 :D7, "& "IO_D8 :D8, "& "IO_E3 :E3, "& "IO_E4 :E4, "& "IO_E7 :E7, "& "IO_E8 :E8, "& "IO_F1 :F1, "& "IO_F7 :F7, "& "IO_F8 :F8, "& "IO_G1 :G1, "& "IO_G3 :G3, "& "IO_G4 :G4, "& "IO_G5 :G5, "& "IO_G6 :G6, "& "IO_G8 :G8, "& "IO_H1 :H1, "& "IO_H4 :H4, "& "IO_H5 :H5, "& "IO_H6 :H6, "& "IO_H7 :H7, "& "IO_J1 :J1, "& "IO_K3 :K3, "& "IO_K4 :K4, "& "IO_K6 :K6, "& "IO_K7 :K7, "& "IO_L1 :L1, "& "IO_L3 :L3, "& "IO_L4 :L4, "& "IO_L5 :L5, "& "IO_L6 :L6, "& "IO_M1 :M1, "& "IO_N1 :N1, "& "IO_N3 :N3, "& "IO_N5 :N5, "& "IO_N6 :N6, "& "IO_N7 :N7, "& "IO_N8 :N8, "& "IO_N9 :N9, "& "IO_P1 :P1, "& "IO_P3 :P3, "& "IO_P4 :P4, "& "IO_P5 :P5, "& "IO_P7 :P7, "& "IO_P8 :P8, "& "IO_P9 :P9, "& "IO_T1 :T1, "& "IO_U1 :U1, "& "IO_U3 :U3, "& "IO_U4 :U4, "& "IO_U5 :U5, "& "IO_U7 :U7, "& "IO_U8 :U8, "& "IO_U9 :U9, "& "IO_V1 :V1, "& "IO_V3 :V3, "& "IO_V5 :V5, "& "IO_V6 :V6, "& "IO_V7 :V7, "& "IO_V8 :V8, "& "IO_V9 :V9, "& "IO_W1 :W1, "& "IO_Y3 :Y3, "& "IO_Y4 :Y4, "& "IO_Y5 :Y5, "& "IO_Y6 :Y6, "& "IO_Y8 :Y8, "& "IO_A10 :A10, "& "IO_A12 :A12, "& "IO_A13 :A13, "& "IO_A14 :A14, "& "IO_A15 :A15, "& "IO_A17 :A17, "& "IO_A18 :A18, "& "IO_A19 :A19, "& "IO_A20 :A20, "& "IO_A22 :A22, "& "IO_A23 :A23, "& "IO_A24 :A24, "& "IO_A25 :A25, "& "IO_A27 :A27, "& "IO_A28 :A28, "& "IO_A29 :A29, "& "IO_AA1 :AA1, "& "IO_AA3 :AA3, "& "IO_AA4 :AA4, "& "IO_AA6 :AA6, "& "IO_AA7 :AA7, "& "IO_AA8 :AA8, "& "IO_AB1 :AB1, "& "IO_AC1 :AC1, "& "IO_AC4 :AC4, "& "IO_AC5 :AC5, "& "IO_AC6 :AC6, "& "IO_AD1 :AD1, "& "IO_AD3 :AD3, "& "IO_AD4 :AD4, "& "IO_AD5 :AD5, "& "IO_AD6 :AD6, "& "IO_AD8 :AD8, "& "IO_AE7 :AE7, "& "IO_AE8 :AE8, "& "IO_AF1 :AF1, "& "IO_AF3 :AF3, "& "IO_AF7 :AF7, "& "IO_AF8 :AF8, "& "IO_AG1 :AG1, "& "IO_AG3 :AG3, "& "IO_AG5 :AG5, "& "IO_AG7 :AG7, "& "IO_AG8 :AG8, "& "IO_AH1 :AH1, "& "IO_AH3 :AH3, "& "IO_AH4 :AH4, "& "IO_AH5 :AH5, "& "IO_AH7 :AH7, "& "IO_AJ1 :AJ1, "& "IO_AK2 :AK2, "& "IO_AK3 :AK3, "& "IO_AK4 :AK4, "& "IO_AK5 :AK5, "& "IO_AK7 :AK7, "& "IO_AK8 :AK8, "& "IO_AK9 :AK9, "& "IO_B30 :B30, "& "IO_C10 :C10, "& "IO_C11 :C11, "& "IO_C13 :C13, "& "IO_C14 :C14, "& "IO_C17 :C17, "& "IO_C18 :C18, "& "IO_C20 :C20, "& "IO_C21 :C21, "& "IO_C23 :C23, "& "IO_C24 :C24, "& "IO_C26 :C26, "& "IO_C27 :C27, "& "IO_C28 :C28, "& "IO_D10 :D10, "& "IO_D11 :D11, "& "IO_D14 :D14, "& "IO_D17 :D17, "& "IO_D20 :D20, "& "IO_D21 :D21, "& "IO_D23 :D23, "& "IO_D26 :D26, "& "IO_D28 :D28, "& "IO_D30 :D30, "& "IO_E11 :E11, "& "IO_E13 :E13, "& "IO_E14 :E14, "& "IO_E17 :E17, "& "IO_E18 :E18, "& "IO_E20 :E20, "& "IO_E23 :E23, "& "IO_E24 :E24, "& "IO_E27 :E27, "& "IO_E28 :E28, "& "IO_E30 :E30, "& "IO_F10 :F10, "& "IO_F11 :F11, "& "IO_F13 :F13, "& "IO_F18 :F18, "& "IO_F20 :F20, "& "IO_F21 :F21, "& "IO_F23 :F23, "& "IO_F24 :F24, "& "IO_G10 :G10, "& "IO_G13 :G13, "& "IO_G14 :G14, "& "IO_G17 :G17, "& "IO_G21 :G21, "& "IO_G23 :G23, "& "IO_G25 :G25, "& "IO_G26 :G26, "& "IO_G27 :G27, "& "IO_G28 :G28, "& "IO_G30 :G30, "& "IO_H13 :H13, "& "IO_H14 :H14, "& "IO_H17 :H17, "& "IO_H18 :H18, "& "IO_H20 :H20, "& "IO_H21 :H21, "& "IO_H25 :H25, "& "IO_H30 :H30, "& "IO_J18 :J18, "& "IO_J20 :J20, "& "IO_J21 :J21, "& "IO_K17 :K17, "& "IO_K18 :K18, "& "IO_K20 :K20, "& "IO_K21 :K21, "& "IO_K30 :K30, "& "IO_L20 :L20, "& "IO_L21 :L21, "& "IO_L30 :L30, "& "IO_N10 :N10, "& "IO_N30 :N30, "& "IO_P27 :P27, "& "IO_P28 :P28, "& "IO_P30 :P30, "& "IO_U27 :U27, "& "IO_U28 :U28, "& "IO_U30 :U30, "& "IO_V10 :V10, "& "IO_V30 :V30, "& "IO_Y11 :Y11, "& "IO_Y14 :Y14, "& "IO_Y17 :Y17, "& "IO_Y27 :Y27, "& "IO_Y28 :Y28, "& "IO_Y30 :Y30, "& "IO_AA11 :AA11, "& "IO_AA13 :AA13, "& "IO_AA14 :AA14, "& "IO_AA17 :AA17, "& "IO_AA18 :AA18, "& "IO_AA20 :AA20, "& "IO_AA21 :AA21, "& "IO_AA30 :AA30, "& "IO_AB10 :AB10, "& "IO_AB11 :AB11, "& "IO_AB13 :AB13, "& "IO_AB18 :AB18, "& "IO_AB20 :AB20, "& "IO_AB21 :AB21, "& "IO_AC10 :AC10, "& "IO_AC11 :AC11, "& "IO_AC13 :AC13, "& "IO_AC14 :AC14, "& "IO_AC17 :AC17, "& "IO_AC18 :AC18, "& "IO_AC20 :AC20, "& "IO_AC21 :AC21, "& "IO_AC25 :AC25, "& "IO_AC30 :AC30, "& "IO_AD10 :AD10, "& "IO_AD13 :AD13, "& "IO_AD14 :AD14, "& "IO_AD17 :AD17, "& "IO_AD18 :AD18, "& "IO_AD21 :AD21, "& "IO_AD23 :AD23, "& "IO_AD25 :AD25, "& "IO_AD26 :AD26, "& "IO_AD27 :AD27, "& "IO_AD28 :AD28, "& "IO_AD30 :AD30, "& "IO_AE10 :AE10, "& "IO_AE11 :AE11, "& "IO_AE13 :AE13, "& "IO_AE18 :AE18, "& "IO_AE20 :AE20, "& "IO_AE21 :AE21, "& "IO_AE23 :AE23, "& "IO_AE24 :AE24, "& "IO_AF11 :AF11, "& "IO_AF13 :AF13, "& "IO_AF14 :AF14, "& "IO_AF17 :AF17, "& "IO_AF18 :AF18, "& "IO_AF20 :AF20, "& "IO_AF23 :AF23, "& "IO_AF24 :AF24, "& "IO_AF28 :AF28, "& "IO_AF30 :AF30, "& "IO_AG10 :AG10, "& "IO_AG11 :AG11, "& "IO_AG14 :AG14, "& "IO_AG17 :AG17, "& "IO_AG20 :AG20, "& "IO_AG21 :AG21, "& "IO_AG23 :AG23, "& "IO_AG26 :AG26, "& "IO_AG28 :AG28, "& "IO_AG30 :AG30, "& "IO_AH10 :AH10, "& "IO_AH11 :AH11, "& "IO_AH13 :AH13, "& "IO_AH14 :AH14, "& "IO_AH17 :AH17, "& "IO_AH18 :AH18, "& "IO_AH20 :AH20, "& "IO_AH21 :AH21, "& "IO_AH23 :AH23, "& "IO_AH24 :AH24, "& "IO_AH26 :AH26, "& "IO_AH27 :AH27, "& "IO_AH28 :AH28, "& "IO_AJ30 :AJ30, "& "IO_AK10 :AK10, "& "IO_AK12 :AK12, "& "IO_AK13 :AK13, "& "IO_AK14 :AK14, "& "IO_AK15 :AK15, "& "IO_AK17 :AK17, "& "IO_AK18 :AK18, "& "IO_AK19 :AK19, "& "IO_AK20 :AK20, "& "IO_AK22 :AK22, "& "IO_AK23 :AK23, "& "IO_AK24 :AK24, "& "IO_AK25 :AK25, "& "IO_AK27 :AK27, "& "IO_AK28 :AK28, "& "IO_AK29 :AK29, "& "IO_CFG_INTF:J11, "& "RESERVED :H11, "& "SCK :L14, "& "SDI :K13, "& "SDO :K14, "& "SPI_EN :L17, "& "SS :K8, "& "TCK :L11, "& "TDI :K11, "& "TDO :L8, "& "TMS :L9, "& "TRST :H10, "& "VDD :(V22, W17, N13, N18, N20, N22, P12, "& "P14, P19, P21, U12, U17, U19, U21, "& "V11, V13, V18, V20), "& "VDD18 :(AF4, AF27, W14, Y9, Y18, Y20, Y22), "& "VDD25 :(AC8, P17, U14, AC23, H23, J10), "& "VDDA0 :(N11, U26, AA26, AC27, H27, K26, L25, "& "N24, P26, U10, V24, Y25, AA24, K24, "& "P23, U23, G18, H8, L13, L18, M14, "& "M17, AA9, K9), "& "VDDI0 :(Y13, AK1, AC7, AD11, AE14, AF5, AH8, "& "AK11, Y10), "& "VDDI1 :(AA22, AB17, AD20, AD24, AG18, AG27, AK21), "& "VDDI2 :(G11, G20, A11, A21, A30, C8, D18, "& "D27, F14, G24, J17, L22), "& "VDDI3 :(L10, M13), "& "VDDI4 :(Y7, AC3, E5, H3, K1, L7, N4, "& "P10, U6, Y1), "& "VDD_XCVR_CLK:(V25, N25), "& "VSS :(Y24, Y26, A1, A6, A16, A26, AA5, "& "AA10, AB14, AC24, AD7, AE1, AE17, AF10, "& "AF21, AF26, AG4, AG13, AG24, AK6, AK16, "& "AK26, AK30, D4, D13, D24, E1, E10, "& "E21, E26, F17, G7, H24, J14, K5, "& "K10, K22, M18, N12, N14, N17, N19, "& "N21, P6, P11, P13, P18, P20, P22, "& "R1, U11, U13, U18, U20, U22, V4, "& "V12, V14, V17, V19, V21, W13, W18, "& "Y21, AA23, AA25, AA27, AA28, AB30, AC26, "& "AC28, AE30, AH30, C30, F30, H26, H28, "& "J30, K23, K25, K27, K28, L23, L24, "& "L26, M30, N23, N26, N27, N28, P24, "& "P25, R30, T30, U24, U25, V23, V26, "& "V27, V28, W30, Y23), "& "XCVR_VREF :(L28, L27) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.50e+07, BOTH); attribute INSTRUCTION_LENGTH of MPF200TCfcsg536 : entity is 8; attribute INSTRUCTION_OPCODE of MPF200TCfcsg536 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "EXTEST2 (00001001), "& "PRELOAD (00000001), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "USERCODE (00001110), "& "EXTEST_PULSE (00000110), "& "EXTEST_TRAIN (00001010) "; attribute INSTRUCTION_CAPTURE of MPF200TCfcsg536 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of MPF200TCfcsg536 : entity is "XXXX1111100000010010000111001111"; attribute USERCODE_REGISTER of MPF200TCfcsg536 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of MPF200TCfcsg536 : entity is "BOUNDARY(EXTEST, EXTEST2, PRELOAD, SAMPLE, EXTEST_PULSE, EXTEST_TRAIN), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of MPF200TCfcsg536 : entity is 1202; attribute BOUNDARY_REGISTER of MPF200TCfcsg536 : entity is -- num cell port function safe [ccell disval rslt] --BSR C7 IO_C7. Scan Cell 0 " 0 (BC_1, IO_C7, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_C7, input, X), "& --BSR D7 IO_D7. Scan Cell 1 " 3 (BC_1, IO_D7, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_D7, input, X), "& --BSR A8 IO_A8. Scan Cell 2 " 6 (BC_1, IO_A8, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_A8, input, X), "& --BSR A7 IO_A7. Scan Cell 3 " 9 (BC_1, IO_A7, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_A7, input, X), "& --BSR G8 IO_G8. Scan Cell 4 " 12 (BC_1, IO_G8, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_G8, input, X), "& --BSR F8 IO_F8. Scan Cell 5 " 15 (BC_1, IO_F8, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_F8, input, X), "& --BSR E7 IO_E7. Scan Cell 6 " 18 (BC_1, IO_E7, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, IO_E7, input, X), "& --BSR F7 IO_F7. Scan Cell 7 " 21 (BC_1, IO_F7, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, IO_F7, input, X), "& --BSR D8 IO_D8. Scan Cell 8 " 24 (BC_1, IO_D8, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_D8, input, X), "& --BSR E8 IO_E8. Scan Cell 9 " 27 (BC_1, IO_E8, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_E8, input, X), "& --BSR H7 IO_H7. Scan Cell 10 " 30 (BC_1, IO_H7, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, IO_H7, input, X), "& --BSR G6 IO_G6. Scan Cell 11 " 33 (BC_1, IO_G6, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, IO_G6, input, X), "& --BSR C3 IO_C3. Scan Cell 12 " 36 (BC_1, IO_C3, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, IO_C3, input, X), "& --BSR C4 IO_C4. Scan Cell 13 " 39 (BC_1, IO_C4, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, IO_C4, input, X), "& --BSR A5 IO_A5. Scan Cell 14 " 42 (BC_1, IO_A5, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, IO_A5, input, X), "& --BSR A4 IO_A4. Scan Cell 15 " 45 (BC_1, IO_A4, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, IO_A4, input, X), "& --BSR A3 IO_A3. Scan Cell 16 " 48 (BC_1, IO_A3, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, IO_A3, input, X), "& --BSR A2 IO_A2. Scan Cell 17 " 51 (BC_1, IO_A2, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, IO_A2, input, X), "& --BSR D5 IO_D5. Scan Cell 18 " 54 (BC_1, IO_D5, output3, X, 55, 0, Z), "& " 55 (BC_1, *, control, 0), "& " 56 (BC_1, IO_D5, input, X), "& --BSR C5 IO_C5. Scan Cell 19 " 57 (BC_1, IO_C5, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, IO_C5, input, X), "& --BSR D3 IO_D3. Scan Cell 20 " 60 (BC_1, IO_D3, output3, X, 61, 0, Z), "& " 61 (BC_1, *, control, 0), "& " 62 (BC_1, IO_D3, input, X), "& --BSR D1 IO_D1. Scan Cell 21 " 63 (BC_1, IO_D1, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, IO_D1, input, X), "& --BSR B1 IO_B1. Scan Cell 22 " 66 (BC_1, IO_B1, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, IO_B1, input, X), "& --BSR C1 IO_C1. Scan Cell 23 " 69 (BC_1, IO_C1, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, IO_C1, input, X), "& --BSR Pad not Bonded. Scan Cell 24 " 72 (BC_1, *,internal, X), "& " 73 (BC_1, *,internal, X), "& " 74 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 25 " 75 (BC_1, *,internal, X), "& " 76 (BC_1, *,internal, X), "& " 77 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 26 " 78 (BC_1, *,internal, X), "& " 79 (BC_1, *,internal, X), "& " 80 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 27 " 81 (BC_1, *,internal, X), "& " 82 (BC_1, *,internal, X), "& " 83 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 28 " 84 (BC_1, *,internal, X), "& " 85 (BC_1, *,internal, X), "& " 86 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 29 " 87 (BC_1, *,internal, X), "& " 88 (BC_1, *,internal, X), "& " 89 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 30 " 90 (BC_1, *,internal, X), "& " 91 (BC_1, *,internal, X), "& " 92 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 31 " 93 (BC_1, *,internal, X), "& " 94 (BC_1, *,internal, X), "& " 95 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 32 " 96 (BC_1, *,internal, X), "& " 97 (BC_1, *,internal, X), "& " 98 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 33 " 99 (BC_1, *,internal, X), "& " 100 (BC_1, *,internal, X), "& " 101 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 34 " 102 (BC_1, *,internal, X), "& " 103 (BC_1, *,internal, X), "& " 104 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 35 " 105 (BC_1, *,internal, X), "& " 106 (BC_1, *,internal, X), "& " 107 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 36 " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& " 110 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 37 " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& " 113 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 39 " 117 (BC_1, *,internal, X), "& " 118 (BC_1, *,internal, X), "& " 119 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 40 " 120 (BC_1, *,internal, X), "& " 121 (BC_1, *,internal, X), "& " 122 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 41 " 123 (BC_1, *,internal, X), "& " 124 (BC_1, *,internal, X), "& " 125 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 42 " 126 (BC_1, *,internal, X), "& " 127 (BC_1, *,internal, X), "& " 128 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 43 " 129 (BC_1, *,internal, X), "& " 130 (BC_1, *,internal, X), "& " 131 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 44 " 132 (BC_1, *,internal, X), "& " 133 (BC_1, *,internal, X), "& " 134 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 45 " 135 (BC_1, *,internal, X), "& " 136 (BC_1, *,internal, X), "& " 137 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 46 " 138 (BC_1, *,internal, X), "& " 139 (BC_1, *,internal, X), "& " 140 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 47 " 141 (BC_1, *,internal, X), "& " 142 (BC_1, *,internal, X), "& " 143 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 48 " 144 (BC_1, *,internal, X), "& " 145 (BC_1, *,internal, X), "& " 146 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 49 " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& " 149 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 50 " 150 (BC_1, *,internal, X), "& " 151 (BC_1, *,internal, X), "& " 152 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 51 " 153 (BC_1, *,internal, X), "& " 154 (BC_1, *,internal, X), "& " 155 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 52 " 156 (BC_1, *,internal, X), "& " 157 (BC_1, *,internal, X), "& " 158 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 53 " 159 (BC_1, *,internal, X), "& " 160 (BC_1, *,internal, X), "& " 161 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 54 " 162 (BC_1, *,internal, X), "& " 163 (BC_1, *,internal, X), "& " 164 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 55 " 165 (BC_1, *,internal, X), "& " 166 (BC_1, *,internal, X), "& " 167 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 56 " 168 (BC_1, *,internal, X), "& " 169 (BC_1, *,internal, X), "& " 170 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 57 " 171 (BC_1, *,internal, X), "& " 172 (BC_1, *,internal, X), "& " 173 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 58 " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& " 176 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 59 " 177 (BC_1, *,internal, X), "& " 178 (BC_1, *,internal, X), "& " 179 (BC_1, *,internal, X), "& --BSR H5 IO_H5. Scan Cell 60 " 180 (BC_1, IO_H5, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, IO_H5, input, X), "& --BSR H4 IO_H4. Scan Cell 61 " 183 (BC_1, IO_H4, output3, X, 184, 0, Z), "& " 184 (BC_1, *, control, 0), "& " 185 (BC_1, IO_H4, input, X), "& --BSR E3 IO_E3. Scan Cell 62 " 186 (BC_1, IO_E3, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, IO_E3, input, X), "& --BSR E4 IO_E4. Scan Cell 63 " 189 (BC_1, IO_E4, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, IO_E4, input, X), "& --BSR F1 IO_F1. Scan Cell 64 " 192 (BC_1, IO_F1, output3, X, 193, 0, Z), "& " 193 (BC_1, *, control, 0), "& " 194 (BC_1, IO_F1, input, X), "& --BSR G1 IO_G1. Scan Cell 65 " 195 (BC_1, IO_G1, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, IO_G1, input, X), "& --BSR G5 IO_G5. Scan Cell 66 " 198 (BC_1, IO_G5, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, IO_G5, input, X), "& --BSR H6 IO_H6. Scan Cell 67 " 201 (BC_1, IO_H6, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, IO_H6, input, X), "& --BSR G3 IO_G3. Scan Cell 68 " 204 (BC_1, IO_G3, output3, X, 205, 0, Z), "& " 205 (BC_1, *, control, 0), "& " 206 (BC_1, IO_G3, input, X), "& --BSR G4 IO_G4. Scan Cell 69 " 207 (BC_1, IO_G4, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, IO_G4, input, X), "& --BSR H1 IO_H1. Scan Cell 70 " 210 (BC_1, IO_H1, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, IO_H1, input, X), "& --BSR J1 IO_J1. Scan Cell 71 " 213 (BC_1, IO_J1, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, IO_J1, input, X), "& --BSR K6 IO_K6. Scan Cell 72 " 216 (BC_1, IO_K6, output3, X, 217, 0, Z), "& " 217 (BC_1, *, control, 0), "& " 218 (BC_1, IO_K6, input, X), "& --BSR K7 IO_K7. Scan Cell 73 " 219 (BC_1, IO_K7, output3, X, 220, 0, Z), "& " 220 (BC_1, *, control, 0), "& " 221 (BC_1, IO_K7, input, X), "& --BSR L3 IO_L3. Scan Cell 74 " 222 (BC_1, IO_L3, output3, X, 223, 0, Z), "& " 223 (BC_1, *, control, 0), "& " 224 (BC_1, IO_L3, input, X), "& --BSR L4 IO_L4. Scan Cell 75 " 225 (BC_1, IO_L4, output3, X, 226, 0, Z), "& " 226 (BC_1, *, control, 0), "& " 227 (BC_1, IO_L4, input, X), "& --BSR N7 IO_N7. Scan Cell 76 " 228 (BC_1, IO_N7, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, IO_N7, input, X), "& --BSR N8 IO_N8. Scan Cell 77 " 231 (BC_1, IO_N8, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, IO_N8, input, X), "& --BSR L6 IO_L6. Scan Cell 78 " 234 (BC_1, IO_L6, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, IO_L6, input, X), "& --BSR L5 IO_L5. Scan Cell 79 " 237 (BC_1, IO_L5, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, IO_L5, input, X), "& --BSR N10 IO_N10. Scan Cell 80 " 240 (BC_1, IO_N10, output3, X, 241, 0, Z), "& " 241 (BC_1, *, control, 0), "& " 242 (BC_1, IO_N10, input, X), "& --BSR N9 IO_N9. Scan Cell 81 " 243 (BC_1, IO_N9, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, IO_N9, input, X), "& --BSR K3 IO_K3. Scan Cell 82 " 246 (BC_1, IO_K3, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_K3, input, X), "& --BSR K4 IO_K4. Scan Cell 83 " 249 (BC_1, IO_K4, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_K4, input, X), "& --BSR N6 IO_N6. Scan Cell 84 " 252 (BC_1, IO_N6, output3, X, 253, 0, Z), "& " 253 (BC_1, *, control, 0), "& " 254 (BC_1, IO_N6, input, X), "& --BSR P7 IO_P7. Scan Cell 85 " 255 (BC_1, IO_P7, output3, X, 256, 0, Z), "& " 256 (BC_1, *, control, 0), "& " 257 (BC_1, IO_P7, input, X), "& --BSR L1 IO_L1. Scan Cell 86 " 258 (BC_1, IO_L1, output3, X, 259, 0, Z), "& " 259 (BC_1, *, control, 0), "& " 260 (BC_1, IO_L1, input, X), "& --BSR M1 IO_M1. Scan Cell 87 " 261 (BC_1, IO_M1, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, IO_M1, input, X), "& --BSR N1 IO_N1. Scan Cell 88 " 264 (BC_1, IO_N1, output3, X, 265, 0, Z), "& " 265 (BC_1, *, control, 0), "& " 266 (BC_1, IO_N1, input, X), "& --BSR P1 IO_P1. Scan Cell 89 " 267 (BC_1, IO_P1, output3, X, 268, 0, Z), "& " 268 (BC_1, *, control, 0), "& " 269 (BC_1, IO_P1, input, X), "& --BSR P8 IO_P8. Scan Cell 90 " 270 (BC_1, IO_P8, output3, X, 271, 0, Z), "& " 271 (BC_1, *, control, 0), "& " 272 (BC_1, IO_P8, input, X), "& --BSR P9 IO_P9. Scan Cell 91 " 273 (BC_1, IO_P9, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, IO_P9, input, X), "& --BSR N3 IO_N3. Scan Cell 92 " 276 (BC_1, IO_N3, output3, X, 277, 0, Z), "& " 277 (BC_1, *, control, 0), "& " 278 (BC_1, IO_N3, input, X), "& --BSR P4 IO_P4. Scan Cell 93 " 279 (BC_1, IO_P4, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, IO_P4, input, X), "& --BSR N5 IO_N5. Scan Cell 94 " 282 (BC_1, IO_N5, output3, X, 283, 0, Z), "& " 283 (BC_1, *, control, 0), "& " 284 (BC_1, IO_N5, input, X), "& --BSR P5 IO_P5. Scan Cell 95 " 285 (BC_1, IO_P5, output3, X, 286, 0, Z), "& " 286 (BC_1, *, control, 0), "& " 287 (BC_1, IO_P5, input, X), "& --BSR Pad not Bonded. Scan Cell 96 " 288 (BC_1, *,internal, X), "& " 289 (BC_1, *,internal, X), "& " 290 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 97 " 291 (BC_1, *,internal, X), "& " 292 (BC_1, *,internal, X), "& " 293 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 98 " 294 (BC_1, *,internal, X), "& " 295 (BC_1, *,internal, X), "& " 296 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 99 " 297 (BC_1, *,internal, X), "& " 298 (BC_1, *,internal, X), "& " 299 (BC_1, *,internal, X), "& --BSR T1 IO_T1. Scan Cell 100 " 300 (BC_1, IO_T1, output3, X, 301, 0, Z), "& " 301 (BC_1, *, control, 0), "& " 302 (BC_1, IO_T1, input, X), "& --BSR U1 IO_U1. Scan Cell 101 " 303 (BC_1, IO_U1, output3, X, 304, 0, Z), "& " 304 (BC_1, *, control, 0), "& " 305 (BC_1, IO_U1, input, X), "& --BSR P3 IO_P3. Scan Cell 102 " 306 (BC_1, IO_P3, output3, X, 307, 0, Z), "& " 307 (BC_1, *, control, 0), "& " 308 (BC_1, IO_P3, input, X), "& --BSR U3 IO_U3. Scan Cell 103 " 309 (BC_1, IO_U3, output3, X, 310, 0, Z), "& " 310 (BC_1, *, control, 0), "& " 311 (BC_1, IO_U3, input, X), "& --BSR Pad not Bonded. Scan Cell 104 " 312 (BC_1, *,internal, X), "& " 313 (BC_1, *,internal, X), "& " 314 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 105 " 315 (BC_1, *,internal, X), "& " 316 (BC_1, *,internal, X), "& " 317 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 106 " 318 (BC_1, *,internal, X), "& " 319 (BC_1, *,internal, X), "& " 320 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 107 " 321 (BC_1, *,internal, X), "& " 322 (BC_1, *,internal, X), "& " 323 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 108 " 324 (BC_1, *,internal, X), "& " 325 (BC_1, *,internal, X), "& " 326 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 109 " 327 (BC_1, *,internal, X), "& " 328 (BC_1, *,internal, X), "& " 329 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 110 " 330 (BC_1, *,internal, X), "& " 331 (BC_1, *,internal, X), "& " 332 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 111 " 333 (BC_1, *,internal, X), "& " 334 (BC_1, *,internal, X), "& " 335 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 112 " 336 (BC_1, *,internal, X), "& " 337 (BC_1, *,internal, X), "& " 338 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 113 " 339 (BC_1, *,internal, X), "& " 340 (BC_1, *,internal, X), "& " 341 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 114 " 342 (BC_1, *,internal, X), "& " 343 (BC_1, *,internal, X), "& " 344 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 115 " 345 (BC_1, *,internal, X), "& " 346 (BC_1, *,internal, X), "& " 347 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 116 " 348 (BC_1, *,internal, X), "& " 349 (BC_1, *,internal, X), "& " 350 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 117 " 351 (BC_1, *,internal, X), "& " 352 (BC_1, *,internal, X), "& " 353 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 118 " 354 (BC_1, *,internal, X), "& " 355 (BC_1, *,internal, X), "& " 356 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 119 " 357 (BC_1, *,internal, X), "& " 358 (BC_1, *,internal, X), "& " 359 (BC_1, *,internal, X), "& --BSR V7 IO_V7. Scan Cell 120 " 360 (BC_1, IO_V7, output3, X, 361, 0, Z), "& " 361 (BC_1, *, control, 0), "& " 362 (BC_1, IO_V7, input, X), "& --BSR V8 IO_V8. Scan Cell 121 " 363 (BC_1, IO_V8, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, IO_V8, input, X), "& --BSR V6 IO_V6. Scan Cell 122 " 366 (BC_1, IO_V6, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, IO_V6, input, X), "& --BSR U7 IO_U7. Scan Cell 123 " 369 (BC_1, IO_U7, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, IO_U7, input, X), "& --BSR V1 IO_V1. Scan Cell 124 " 372 (BC_1, IO_V1, output3, X, 373, 0, Z), "& " 373 (BC_1, *, control, 0), "& " 374 (BC_1, IO_V1, input, X), "& --BSR W1 IO_W1. Scan Cell 125 " 375 (BC_1, IO_W1, output3, X, 376, 0, Z), "& " 376 (BC_1, *, control, 0), "& " 377 (BC_1, IO_W1, input, X), "& --BSR U8 IO_U8. Scan Cell 126 " 378 (BC_1, IO_U8, output3, X, 379, 0, Z), "& " 379 (BC_1, *, control, 0), "& " 380 (BC_1, IO_U8, input, X), "& --BSR U9 IO_U9. Scan Cell 127 " 381 (BC_1, IO_U9, output3, X, 382, 0, Z), "& " 382 (BC_1, *, control, 0), "& " 383 (BC_1, IO_U9, input, X), "& --BSR U4 IO_U4. Scan Cell 128 " 384 (BC_1, IO_U4, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, IO_U4, input, X), "& --BSR V3 IO_V3. Scan Cell 129 " 387 (BC_1, IO_V3, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, IO_V3, input, X), "& --BSR U5 IO_U5. Scan Cell 130 " 390 (BC_1, IO_U5, output3, X, 391, 0, Z), "& " 391 (BC_1, *, control, 0), "& " 392 (BC_1, IO_U5, input, X), "& --BSR V5 IO_V5. Scan Cell 131 " 393 (BC_1, IO_V5, output3, X, 394, 0, Z), "& " 394 (BC_1, *, control, 0), "& " 395 (BC_1, IO_V5, input, X), "& --BSR V9 IO_V9. Scan Cell 132 " 396 (BC_1, IO_V9, output3, X, 397, 0, Z), "& " 397 (BC_1, *, control, 0), "& " 398 (BC_1, IO_V9, input, X), "& --BSR V10 IO_V10. Scan Cell 133 " 399 (BC_1, IO_V10, output3, X, 400, 0, Z), "& " 400 (BC_1, *, control, 0), "& " 401 (BC_1, IO_V10, input, X), "& --BSR AA4 IO_AA4. Scan Cell 134 " 402 (BC_1, IO_AA4, output3, X, 403, 0, Z), "& " 403 (BC_1, *, control, 0), "& " 404 (BC_1, IO_AA4, input, X), "& --BSR AA3 IO_AA3. Scan Cell 135 " 405 (BC_1, IO_AA3, output3, X, 406, 0, Z), "& " 406 (BC_1, *, control, 0), "& " 407 (BC_1, IO_AA3, input, X), "& --BSR AA8 IO_AA8. Scan Cell 136 " 408 (BC_1, IO_AA8, output3, X, 409, 0, Z), "& " 409 (BC_1, *, control, 0), "& " 410 (BC_1, IO_AA8, input, X), "& --BSR Y8 IO_Y8. Scan Cell 137 " 411 (BC_1, IO_Y8, output3, X, 412, 0, Z), "& " 412 (BC_1, *, control, 0), "& " 413 (BC_1, IO_Y8, input, X), "& --BSR Y3 IO_Y3. Scan Cell 138 " 414 (BC_1, IO_Y3, output3, X, 415, 0, Z), "& " 415 (BC_1, *, control, 0), "& " 416 (BC_1, IO_Y3, input, X), "& --BSR Y4 IO_Y4. Scan Cell 139 " 417 (BC_1, IO_Y4, output3, X, 418, 0, Z), "& " 418 (BC_1, *, control, 0), "& " 419 (BC_1, IO_Y4, input, X), "& --BSR AA6 IO_AA6. Scan Cell 140 " 420 (BC_1, IO_AA6, output3, X, 421, 0, Z), "& " 421 (BC_1, *, control, 0), "& " 422 (BC_1, IO_AA6, input, X), "& --BSR AA7 IO_AA7. Scan Cell 141 " 423 (BC_1, IO_AA7, output3, X, 424, 0, Z), "& " 424 (BC_1, *, control, 0), "& " 425 (BC_1, IO_AA7, input, X), "& --BSR Y5 IO_Y5. Scan Cell 142 " 426 (BC_1, IO_Y5, output3, X, 427, 0, Z), "& " 427 (BC_1, *, control, 0), "& " 428 (BC_1, IO_Y5, input, X), "& --BSR Y6 IO_Y6. Scan Cell 143 " 429 (BC_1, IO_Y6, output3, X, 430, 0, Z), "& " 430 (BC_1, *, control, 0), "& " 431 (BC_1, IO_Y6, input, X), "& --BSR AC5 IO_AC5. Scan Cell 144 " 432 (BC_1, IO_AC5, output3, X, 433, 0, Z), "& " 433 (BC_1, *, control, 0), "& " 434 (BC_1, IO_AC5, input, X), "& --BSR AC6 IO_AC6. Scan Cell 145 " 435 (BC_1, IO_AC6, output3, X, 436, 0, Z), "& " 436 (BC_1, *, control, 0), "& " 437 (BC_1, IO_AC6, input, X), "& --BSR AA1 IO_AA1. Scan Cell 146 " 438 (BC_1, IO_AA1, output3, X, 439, 0, Z), "& " 439 (BC_1, *, control, 0), "& " 440 (BC_1, IO_AA1, input, X), "& --BSR AB1 IO_AB1. Scan Cell 147 " 441 (BC_1, IO_AB1, output3, X, 442, 0, Z), "& " 442 (BC_1, *, control, 0), "& " 443 (BC_1, IO_AB1, input, X), "& --BSR AC1 IO_AC1. Scan Cell 148 " 444 (BC_1, IO_AC1, output3, X, 445, 0, Z), "& " 445 (BC_1, *, control, 0), "& " 446 (BC_1, IO_AC1, input, X), "& --BSR AD1 IO_AD1. Scan Cell 149 " 447 (BC_1, IO_AD1, output3, X, 448, 0, Z), "& " 448 (BC_1, *, control, 0), "& " 449 (BC_1, IO_AD1, input, X), "& --BSR AD3 IO_AD3. Scan Cell 150 " 450 (BC_1, IO_AD3, output3, X, 451, 0, Z), "& " 451 (BC_1, *, control, 0), "& " 452 (BC_1, IO_AD3, input, X), "& --BSR AC4 IO_AC4. Scan Cell 151 " 453 (BC_1, IO_AC4, output3, X, 454, 0, Z), "& " 454 (BC_1, *, control, 0), "& " 455 (BC_1, IO_AC4, input, X), "& --BSR AF3 IO_AF3. Scan Cell 152 " 456 (BC_1, IO_AF3, output3, X, 457, 0, Z), "& " 457 (BC_1, *, control, 0), "& " 458 (BC_1, IO_AF3, input, X), "& --BSR AD4 IO_AD4. Scan Cell 153 " 459 (BC_1, IO_AD4, output3, X, 460, 0, Z), "& " 460 (BC_1, *, control, 0), "& " 461 (BC_1, IO_AD4, input, X), "& --BSR AF1 IO_AF1. Scan Cell 154 " 462 (BC_1, IO_AF1, output3, X, 463, 0, Z), "& " 463 (BC_1, *, control, 0), "& " 464 (BC_1, IO_AF1, input, X), "& --BSR AG1 IO_AG1. Scan Cell 155 " 465 (BC_1, IO_AG1, output3, X, 466, 0, Z), "& " 466 (BC_1, *, control, 0), "& " 467 (BC_1, IO_AG1, input, X), "& --BSR AG3 IO_AG3. Scan Cell 156 " 468 (BC_1, IO_AG3, output3, X, 469, 0, Z), "& " 469 (BC_1, *, control, 0), "& " 470 (BC_1, IO_AG3, input, X), "& --BSR AH3 IO_AH3. Scan Cell 157 " 471 (BC_1, IO_AH3, output3, X, 472, 0, Z), "& " 472 (BC_1, *, control, 0), "& " 473 (BC_1, IO_AH3, input, X), "& --BSR AD5 IO_AD5. Scan Cell 158 " 474 (BC_1, IO_AD5, output3, X, 475, 0, Z), "& " 475 (BC_1, *, control, 0), "& " 476 (BC_1, IO_AD5, input, X), "& --BSR AD6 IO_AD6. Scan Cell 159 " 477 (BC_1, IO_AD6, output3, X, 478, 0, Z), "& " 478 (BC_1, *, control, 0), "& " 479 (BC_1, IO_AD6, input, X), "& --BSR AH1 IO_AH1. Scan Cell 160 " 480 (BC_1, IO_AH1, output3, X, 481, 0, Z), "& " 481 (BC_1, *, control, 0), "& " 482 (BC_1, IO_AH1, input, X), "& --BSR AJ1 IO_AJ1. Scan Cell 161 " 483 (BC_1, IO_AJ1, output3, X, 484, 0, Z), "& " 484 (BC_1, *, control, 0), "& " 485 (BC_1, IO_AJ1, input, X), "& --BSR AK2 IO_AK2. Scan Cell 162 " 486 (BC_1, IO_AK2, output3, X, 487, 0, Z), "& " 487 (BC_1, *, control, 0), "& " 488 (BC_1, IO_AK2, input, X), "& --BSR AK3 IO_AK3. Scan Cell 163 " 489 (BC_1, IO_AK3, output3, X, 490, 0, Z), "& " 490 (BC_1, *, control, 0), "& " 491 (BC_1, IO_AK3, input, X), "& --BSR AG5 IO_AG5. Scan Cell 164 " 492 (BC_1, IO_AG5, output3, X, 493, 0, Z), "& " 493 (BC_1, *, control, 0), "& " 494 (BC_1, IO_AG5, input, X), "& --BSR AG7 IO_AG7. Scan Cell 165 " 495 (BC_1, IO_AG7, output3, X, 496, 0, Z), "& " 496 (BC_1, *, control, 0), "& " 497 (BC_1, IO_AG7, input, X), "& --BSR AH4 IO_AH4. Scan Cell 166 " 498 (BC_1, IO_AH4, output3, X, 499, 0, Z), "& " 499 (BC_1, *, control, 0), "& " 500 (BC_1, IO_AH4, input, X), "& --BSR AH5 IO_AH5. Scan Cell 167 " 501 (BC_1, IO_AH5, output3, X, 502, 0, Z), "& " 502 (BC_1, *, control, 0), "& " 503 (BC_1, IO_AH5, input, X), "& --BSR AG8 IO_AG8. Scan Cell 168 " 504 (BC_1, IO_AG8, output3, X, 505, 0, Z), "& " 505 (BC_1, *, control, 0), "& " 506 (BC_1, IO_AG8, input, X), "& --BSR AH7 IO_AH7. Scan Cell 169 " 507 (BC_1, IO_AH7, output3, X, 508, 0, Z), "& " 508 (BC_1, *, control, 0), "& " 509 (BC_1, IO_AH7, input, X), "& --BSR AK4 IO_AK4. Scan Cell 170 " 510 (BC_1, IO_AK4, output3, X, 511, 0, Z), "& " 511 (BC_1, *, control, 0), "& " 512 (BC_1, IO_AK4, input, X), "& --BSR AK5 IO_AK5. Scan Cell 171 " 513 (BC_1, IO_AK5, output3, X, 514, 0, Z), "& " 514 (BC_1, *, control, 0), "& " 515 (BC_1, IO_AK5, input, X), "& --BSR AE7 IO_AE7. Scan Cell 172 " 516 (BC_1, IO_AE7, output3, X, 517, 0, Z), "& " 517 (BC_1, *, control, 0), "& " 518 (BC_1, IO_AE7, input, X), "& --BSR AF7 IO_AF7. Scan Cell 173 " 519 (BC_1, IO_AF7, output3, X, 520, 0, Z), "& " 520 (BC_1, *, control, 0), "& " 521 (BC_1, IO_AF7, input, X), "& --BSR AK8 IO_AK8. Scan Cell 174 " 522 (BC_1, IO_AK8, output3, X, 523, 0, Z), "& " 523 (BC_1, *, control, 0), "& " 524 (BC_1, IO_AK8, input, X), "& --BSR AK7 IO_AK7. Scan Cell 175 " 525 (BC_1, IO_AK7, output3, X, 526, 0, Z), "& " 526 (BC_1, *, control, 0), "& " 527 (BC_1, IO_AK7, input, X), "& --BSR Y14 IO_Y14. Scan Cell 176 " 528 (BC_1, IO_Y14, output3, X, 529, 0, Z), "& " 529 (BC_1, *, control, 0), "& " 530 (BC_1, IO_Y14, input, X), "& --BSR AA14 IO_AA14. Scan Cell 177 " 531 (BC_1, IO_AA14, output3, X, 532, 0, Z), "& " 532 (BC_1, *, control, 0), "& " 533 (BC_1, IO_AA14, input, X), "& --BSR AB10 IO_AB10. Scan Cell 178 " 534 (BC_1, IO_AB10, output3, X, 535, 0, Z), "& " 535 (BC_1, *, control, 0), "& " 536 (BC_1, IO_AB10, input, X), "& --BSR AB11 IO_AB11. Scan Cell 179 " 537 (BC_1, IO_AB11, output3, X, 538, 0, Z), "& " 538 (BC_1, *, control, 0), "& " 539 (BC_1, IO_AB11, input, X), "& --BSR AC10 IO_AC10. Scan Cell 180 " 540 (BC_1, IO_AC10, output3, X, 541, 0, Z), "& " 541 (BC_1, *, control, 0), "& " 542 (BC_1, IO_AC10, input, X), "& --BSR AD10 IO_AD10. Scan Cell 181 " 543 (BC_1, IO_AD10, output3, X, 544, 0, Z), "& " 544 (BC_1, *, control, 0), "& " 545 (BC_1, IO_AD10, input, X), "& --BSR Y11 IO_Y11. Scan Cell 182 " 546 (BC_1, IO_Y11, output3, X, 547, 0, Z), "& " 547 (BC_1, *, control, 0), "& " 548 (BC_1, IO_Y11, input, X), "& --BSR AA11 IO_AA11. Scan Cell 183 " 549 (BC_1, IO_AA11, output3, X, 550, 0, Z), "& " 550 (BC_1, *, control, 0), "& " 551 (BC_1, IO_AA11, input, X), "& --BSR AC11 IO_AC11. Scan Cell 184 " 552 (BC_1, IO_AC11, output3, X, 553, 0, Z), "& " 553 (BC_1, *, control, 0), "& " 554 (BC_1, IO_AC11, input, X), "& --BSR AC13 IO_AC13. Scan Cell 185 " 555 (BC_1, IO_AC13, output3, X, 556, 0, Z), "& " 556 (BC_1, *, control, 0), "& " 557 (BC_1, IO_AC13, input, X), "& --BSR AA13 IO_AA13. Scan Cell 186 " 558 (BC_1, IO_AA13, output3, X, 559, 0, Z), "& " 559 (BC_1, *, control, 0), "& " 560 (BC_1, IO_AA13, input, X), "& --BSR AB13 IO_AB13. Scan Cell 187 " 561 (BC_1, IO_AB13, output3, X, 562, 0, Z), "& " 562 (BC_1, *, control, 0), "& " 563 (BC_1, IO_AB13, input, X), "& --BSR AD8 IO_AD8. Scan Cell 188 " 564 (BC_1, IO_AD8, output3, X, 565, 0, Z), "& " 565 (BC_1, *, control, 0), "& " 566 (BC_1, IO_AD8, input, X), "& --BSR AE8 IO_AE8. Scan Cell 189 " 567 (BC_1, IO_AE8, output3, X, 568, 0, Z), "& " 568 (BC_1, *, control, 0), "& " 569 (BC_1, IO_AE8, input, X), "& --BSR AK9 IO_AK9. Scan Cell 190 " 570 (BC_1, IO_AK9, output3, X, 571, 0, Z), "& " 571 (BC_1, *, control, 0), "& " 572 (BC_1, IO_AK9, input, X), "& --BSR AK10 IO_AK10. Scan Cell 191 " 573 (BC_1, IO_AK10, output3, X, 574, 0, Z), "& " 574 (BC_1, *, control, 0), "& " 575 (BC_1, IO_AK10, input, X), "& --BSR AF8 IO_AF8. Scan Cell 192 " 576 (BC_1, IO_AF8, output3, X, 577, 0, Z), "& " 577 (BC_1, *, control, 0), "& " 578 (BC_1, IO_AF8, input, X), "& --BSR AE10 IO_AE10. Scan Cell 193 " 579 (BC_1, IO_AE10, output3, X, 580, 0, Z), "& " 580 (BC_1, *, control, 0), "& " 581 (BC_1, IO_AE10, input, X), "& --BSR AG11 IO_AG11. Scan Cell 194 " 582 (BC_1, IO_AG11, output3, X, 583, 0, Z), "& " 583 (BC_1, *, control, 0), "& " 584 (BC_1, IO_AG11, input, X), "& --BSR AH11 IO_AH11. Scan Cell 195 " 585 (BC_1, IO_AH11, output3, X, 586, 0, Z), "& " 586 (BC_1, *, control, 0), "& " 587 (BC_1, IO_AH11, input, X), "& --BSR AE11 IO_AE11. Scan Cell 196 " 588 (BC_1, IO_AE11, output3, X, 589, 0, Z), "& " 589 (BC_1, *, control, 0), "& " 590 (BC_1, IO_AE11, input, X), "& --BSR AF11 IO_AF11. Scan Cell 197 " 591 (BC_1, IO_AF11, output3, X, 592, 0, Z), "& " 592 (BC_1, *, control, 0), "& " 593 (BC_1, IO_AF11, input, X), "& --BSR AH10 IO_AH10. Scan Cell 198 " 594 (BC_1, IO_AH10, output3, X, 595, 0, Z), "& " 595 (BC_1, *, control, 0), "& " 596 (BC_1, IO_AH10, input, X), "& --BSR AG10 IO_AG10. Scan Cell 199 " 597 (BC_1, IO_AG10, output3, X, 598, 0, Z), "& " 598 (BC_1, *, control, 0), "& " 599 (BC_1, IO_AG10, input, X), "& --BSR AD14 IO_AD14. Scan Cell 200 " 600 (BC_1, IO_AD14, output3, X, 601, 0, Z), "& " 601 (BC_1, *, control, 0), "& " 602 (BC_1, IO_AD14, input, X), "& --BSR AC14 IO_AC14. Scan Cell 201 " 603 (BC_1, IO_AC14, output3, X, 604, 0, Z), "& " 604 (BC_1, *, control, 0), "& " 605 (BC_1, IO_AC14, input, X), "& --BSR AF13 IO_AF13. Scan Cell 202 " 606 (BC_1, IO_AF13, output3, X, 607, 0, Z), "& " 607 (BC_1, *, control, 0), "& " 608 (BC_1, IO_AF13, input, X), "& --BSR AF14 IO_AF14. Scan Cell 203 " 609 (BC_1, IO_AF14, output3, X, 610, 0, Z), "& " 610 (BC_1, *, control, 0), "& " 611 (BC_1, IO_AF14, input, X), "& --BSR AK12 IO_AK12. Scan Cell 204 " 612 (BC_1, IO_AK12, output3, X, 613, 0, Z), "& " 613 (BC_1, *, control, 0), "& " 614 (BC_1, IO_AK12, input, X), "& --BSR AK13 IO_AK13. Scan Cell 205 " 615 (BC_1, IO_AK13, output3, X, 616, 0, Z), "& " 616 (BC_1, *, control, 0), "& " 617 (BC_1, IO_AK13, input, X), "& --BSR AD13 IO_AD13. Scan Cell 206 " 618 (BC_1, IO_AD13, output3, X, 619, 0, Z), "& " 619 (BC_1, *, control, 0), "& " 620 (BC_1, IO_AD13, input, X), "& --BSR AE13 IO_AE13. Scan Cell 207 " 621 (BC_1, IO_AE13, output3, X, 622, 0, Z), "& " 622 (BC_1, *, control, 0), "& " 623 (BC_1, IO_AE13, input, X), "& --BSR AG14 IO_AG14. Scan Cell 208 " 624 (BC_1, IO_AG14, output3, X, 625, 0, Z), "& " 625 (BC_1, *, control, 0), "& " 626 (BC_1, IO_AG14, input, X), "& --BSR AH14 IO_AH14. Scan Cell 209 " 627 (BC_1, IO_AH14, output3, X, 628, 0, Z), "& " 628 (BC_1, *, control, 0), "& " 629 (BC_1, IO_AH14, input, X), "& --BSR AK14 IO_AK14. Scan Cell 210 " 630 (BC_1, IO_AK14, output3, X, 631, 0, Z), "& " 631 (BC_1, *, control, 0), "& " 632 (BC_1, IO_AK14, input, X), "& --BSR AH13 IO_AH13. Scan Cell 211 " 633 (BC_1, IO_AH13, output3, X, 634, 0, Z), "& " 634 (BC_1, *, control, 0), "& " 635 (BC_1, IO_AH13, input, X), "& --BSR Pad not Bonded. Scan Cell 212 " 636 (BC_1, *,internal, X), "& " 637 (BC_1, *,internal, X), "& " 638 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 213 " 639 (BC_1, *,internal, X), "& " 640 (BC_1, *,internal, X), "& " 641 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 214 " 642 (BC_1, *,internal, X), "& " 643 (BC_1, *,internal, X), "& " 644 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 215 " 645 (BC_1, *,internal, X), "& " 646 (BC_1, *,internal, X), "& " 647 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 216 " 648 (BC_1, *,internal, X), "& " 649 (BC_1, *,internal, X), "& " 650 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 217 " 651 (BC_1, *,internal, X), "& " 652 (BC_1, *,internal, X), "& " 653 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 218 " 654 (BC_1, *,internal, X), "& " 655 (BC_1, *,internal, X), "& " 656 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 219 " 657 (BC_1, *,internal, X), "& " 658 (BC_1, *,internal, X), "& " 659 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 220 " 660 (BC_1, *,internal, X), "& " 661 (BC_1, *,internal, X), "& " 662 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 221 " 663 (BC_1, *,internal, X), "& " 664 (BC_1, *,internal, X), "& " 665 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 222 " 666 (BC_1, *,internal, X), "& " 667 (BC_1, *,internal, X), "& " 668 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 223 " 669 (BC_1, *,internal, X), "& " 670 (BC_1, *,internal, X), "& " 671 (BC_1, *,internal, X), "& --BSR AB20 IO_AB20. Scan Cell 224 " 672 (BC_1, IO_AB20, output3, X, 673, 0, Z), "& " 673 (BC_1, *, control, 0), "& " 674 (BC_1, IO_AB20, input, X), "& --BSR AC20 IO_AC20. Scan Cell 225 " 675 (BC_1, IO_AC20, output3, X, 676, 0, Z), "& " 676 (BC_1, *, control, 0), "& " 677 (BC_1, IO_AC20, input, X), "& --BSR Y17 IO_Y17. Scan Cell 226 " 678 (BC_1, IO_Y17, output3, X, 679, 0, Z), "& " 679 (BC_1, *, control, 0), "& " 680 (BC_1, IO_Y17, input, X), "& --BSR AA17 IO_AA17. Scan Cell 227 " 681 (BC_1, IO_AA17, output3, X, 682, 0, Z), "& " 682 (BC_1, *, control, 0), "& " 683 (BC_1, IO_AA17, input, X), "& --BSR AC17 IO_AC17. Scan Cell 228 " 684 (BC_1, IO_AC17, output3, X, 685, 0, Z), "& " 685 (BC_1, *, control, 0), "& " 686 (BC_1, IO_AC17, input, X), "& --BSR AD17 IO_AD17. Scan Cell 229 " 687 (BC_1, IO_AD17, output3, X, 688, 0, Z), "& " 688 (BC_1, *, control, 0), "& " 689 (BC_1, IO_AD17, input, X), "& --BSR AA20 IO_AA20. Scan Cell 230 " 690 (BC_1, IO_AA20, output3, X, 691, 0, Z), "& " 691 (BC_1, *, control, 0), "& " 692 (BC_1, IO_AA20, input, X), "& --BSR AA21 IO_AA21. Scan Cell 231 " 693 (BC_1, IO_AA21, output3, X, 694, 0, Z), "& " 694 (BC_1, *, control, 0), "& " 695 (BC_1, IO_AA21, input, X), "& --BSR AA18 IO_AA18. Scan Cell 232 " 696 (BC_1, IO_AA18, output3, X, 697, 0, Z), "& " 697 (BC_1, *, control, 0), "& " 698 (BC_1, IO_AA18, input, X), "& --BSR AB18 IO_AB18. Scan Cell 233 " 699 (BC_1, IO_AB18, output3, X, 700, 0, Z), "& " 700 (BC_1, *, control, 0), "& " 701 (BC_1, IO_AB18, input, X), "& --BSR AC18 IO_AC18. Scan Cell 234 " 702 (BC_1, IO_AC18, output3, X, 703, 0, Z), "& " 703 (BC_1, *, control, 0), "& " 704 (BC_1, IO_AC18, input, X), "& --BSR AD18 IO_AD18. Scan Cell 235 " 705 (BC_1, IO_AD18, output3, X, 706, 0, Z), "& " 706 (BC_1, *, control, 0), "& " 707 (BC_1, IO_AD18, input, X), "& --BSR AG17 IO_AG17. Scan Cell 236 " 708 (BC_1, IO_AG17, output3, X, 709, 0, Z), "& " 709 (BC_1, *, control, 0), "& " 710 (BC_1, IO_AG17, input, X), "& --BSR AF17 IO_AF17. Scan Cell 237 " 711 (BC_1, IO_AF17, output3, X, 712, 0, Z), "& " 712 (BC_1, *, control, 0), "& " 713 (BC_1, IO_AF17, input, X), "& --BSR AK15 IO_AK15. Scan Cell 238 " 714 (BC_1, IO_AK15, output3, X, 715, 0, Z), "& " 715 (BC_1, *, control, 0), "& " 716 (BC_1, IO_AK15, input, X), "& --BSR AH17 IO_AH17. Scan Cell 239 " 717 (BC_1, IO_AH17, output3, X, 718, 0, Z), "& " 718 (BC_1, *, control, 0), "& " 719 (BC_1, IO_AH17, input, X), "& --BSR AF18 IO_AF18. Scan Cell 240 " 720 (BC_1, IO_AF18, output3, X, 721, 0, Z), "& " 721 (BC_1, *, control, 0), "& " 722 (BC_1, IO_AF18, input, X), "& --BSR AE18 IO_AE18. Scan Cell 241 " 723 (BC_1, IO_AE18, output3, X, 724, 0, Z), "& " 724 (BC_1, *, control, 0), "& " 725 (BC_1, IO_AE18, input, X), "& --BSR AK17 IO_AK17. Scan Cell 242 " 726 (BC_1, IO_AK17, output3, X, 727, 0, Z), "& " 727 (BC_1, *, control, 0), "& " 728 (BC_1, IO_AK17, input, X), "& --BSR AK18 IO_AK18. Scan Cell 243 " 729 (BC_1, IO_AK18, output3, X, 730, 0, Z), "& " 730 (BC_1, *, control, 0), "& " 731 (BC_1, IO_AK18, input, X), "& --BSR AH18 IO_AH18. Scan Cell 244 " 732 (BC_1, IO_AH18, output3, X, 733, 0, Z), "& " 733 (BC_1, *, control, 0), "& " 734 (BC_1, IO_AH18, input, X), "& --BSR AH20 IO_AH20. Scan Cell 245 " 735 (BC_1, IO_AH20, output3, X, 736, 0, Z), "& " 736 (BC_1, *, control, 0), "& " 737 (BC_1, IO_AH20, input, X), "& --BSR AK19 IO_AK19. Scan Cell 246 " 738 (BC_1, IO_AK19, output3, X, 739, 0, Z), "& " 739 (BC_1, *, control, 0), "& " 740 (BC_1, IO_AK19, input, X), "& --BSR AK20 IO_AK20. Scan Cell 247 " 741 (BC_1, IO_AK20, output3, X, 742, 0, Z), "& " 742 (BC_1, *, control, 0), "& " 743 (BC_1, IO_AK20, input, X), "& --BSR AD21 IO_AD21. Scan Cell 248 " 744 (BC_1, IO_AD21, output3, X, 745, 0, Z), "& " 745 (BC_1, *, control, 0), "& " 746 (BC_1, IO_AD21, input, X), "& --BSR AC21 IO_AC21. Scan Cell 249 " 747 (BC_1, IO_AC21, output3, X, 748, 0, Z), "& " 748 (BC_1, *, control, 0), "& " 749 (BC_1, IO_AC21, input, X), "& --BSR AG20 IO_AG20. Scan Cell 250 " 750 (BC_1, IO_AG20, output3, X, 751, 0, Z), "& " 751 (BC_1, *, control, 0), "& " 752 (BC_1, IO_AG20, input, X), "& --BSR AF20 IO_AF20. Scan Cell 251 " 753 (BC_1, IO_AF20, output3, X, 754, 0, Z), "& " 754 (BC_1, *, control, 0), "& " 755 (BC_1, IO_AF20, input, X), "& --BSR AK22 IO_AK22. Scan Cell 252 " 756 (BC_1, IO_AK22, output3, X, 757, 0, Z), "& " 757 (BC_1, *, control, 0), "& " 758 (BC_1, IO_AK22, input, X), "& --BSR AK23 IO_AK23. Scan Cell 253 " 759 (BC_1, IO_AK23, output3, X, 760, 0, Z), "& " 760 (BC_1, *, control, 0), "& " 761 (BC_1, IO_AK23, input, X), "& --BSR AE20 IO_AE20. Scan Cell 254 " 762 (BC_1, IO_AE20, output3, X, 763, 0, Z), "& " 763 (BC_1, *, control, 0), "& " 764 (BC_1, IO_AE20, input, X), "& --BSR AE21 IO_AE21. Scan Cell 255 " 765 (BC_1, IO_AE21, output3, X, 766, 0, Z), "& " 766 (BC_1, *, control, 0), "& " 767 (BC_1, IO_AE21, input, X), "& --BSR AH21 IO_AH21. Scan Cell 256 " 768 (BC_1, IO_AH21, output3, X, 769, 0, Z), "& " 769 (BC_1, *, control, 0), "& " 770 (BC_1, IO_AH21, input, X), "& --BSR AG21 IO_AG21. Scan Cell 257 " 771 (BC_1, IO_AG21, output3, X, 772, 0, Z), "& " 772 (BC_1, *, control, 0), "& " 773 (BC_1, IO_AG21, input, X), "& --BSR AK24 IO_AK24. Scan Cell 258 " 774 (BC_1, IO_AK24, output3, X, 775, 0, Z), "& " 775 (BC_1, *, control, 0), "& " 776 (BC_1, IO_AK24, input, X), "& --BSR AK25 IO_AK25. Scan Cell 259 " 777 (BC_1, IO_AK25, output3, X, 778, 0, Z), "& " 778 (BC_1, *, control, 0), "& " 779 (BC_1, IO_AK25, input, X), "& --BSR AB21 IO_AB21. Scan Cell 260 " 780 (BC_1, IO_AB21, output3, X, 781, 0, Z), "& " 781 (BC_1, *, control, 0), "& " 782 (BC_1, IO_AB21, input, X), "& --BSR AD23 IO_AD23. Scan Cell 261 " 783 (BC_1, IO_AD23, output3, X, 784, 0, Z), "& " 784 (BC_1, *, control, 0), "& " 785 (BC_1, IO_AD23, input, X), "& --BSR AH24 IO_AH24. Scan Cell 262 " 786 (BC_1, IO_AH24, output3, X, 787, 0, Z), "& " 787 (BC_1, *, control, 0), "& " 788 (BC_1, IO_AH24, input, X), "& --BSR AH23 IO_AH23. Scan Cell 263 " 789 (BC_1, IO_AH23, output3, X, 790, 0, Z), "& " 790 (BC_1, *, control, 0), "& " 791 (BC_1, IO_AH23, input, X), "& --BSR AF23 IO_AF23. Scan Cell 264 " 792 (BC_1, IO_AF23, output3, X, 793, 0, Z), "& " 793 (BC_1, *, control, 0), "& " 794 (BC_1, IO_AF23, input, X), "& --BSR AE23 IO_AE23. Scan Cell 265 " 795 (BC_1, IO_AE23, output3, X, 796, 0, Z), "& " 796 (BC_1, *, control, 0), "& " 797 (BC_1, IO_AE23, input, X), "& --BSR AG23 IO_AG23. Scan Cell 266 " 798 (BC_1, IO_AG23, output3, X, 799, 0, Z), "& " 799 (BC_1, *, control, 0), "& " 800 (BC_1, IO_AG23, input, X), "& --BSR AF24 IO_AF24. Scan Cell 267 " 801 (BC_1, IO_AF24, output3, X, 802, 0, Z), "& " 802 (BC_1, *, control, 0), "& " 803 (BC_1, IO_AF24, input, X), "& --BSR AD26 IO_AD26. Scan Cell 268 " 804 (BC_1, IO_AD26, output3, X, 805, 0, Z), "& " 805 (BC_1, *, control, 0), "& " 806 (BC_1, IO_AD26, input, X), "& --BSR AC25 IO_AC25. Scan Cell 269 " 807 (BC_1, IO_AC25, output3, X, 808, 0, Z), "& " 808 (BC_1, *, control, 0), "& " 809 (BC_1, IO_AC25, input, X), "& --BSR AE24 IO_AE24. Scan Cell 270 " 810 (BC_1, IO_AE24, output3, X, 811, 0, Z), "& " 811 (BC_1, *, control, 0), "& " 812 (BC_1, IO_AE24, input, X), "& --BSR AD25 IO_AD25. Scan Cell 271 " 813 (BC_1, IO_AD25, output3, X, 814, 0, Z), "& " 814 (BC_1, *, control, 0), "& " 815 (BC_1, IO_AD25, input, X), "& --BSR AD27 IO_AD27. Scan Cell 272 " 816 (BC_1, IO_AD27, output3, X, 817, 0, Z), "& " 817 (BC_1, *, control, 0), "& " 818 (BC_1, IO_AD27, input, X), "& --BSR AD28 IO_AD28. Scan Cell 273 " 819 (BC_1, IO_AD28, output3, X, 820, 0, Z), "& " 820 (BC_1, *, control, 0), "& " 821 (BC_1, IO_AD28, input, X), "& --BSR AH27 IO_AH27. Scan Cell 274 " 822 (BC_1, IO_AH27, output3, X, 823, 0, Z), "& " 823 (BC_1, *, control, 0), "& " 824 (BC_1, IO_AH27, input, X), "& --BSR AH28 IO_AH28. Scan Cell 275 " 825 (BC_1, IO_AH28, output3, X, 826, 0, Z), "& " 826 (BC_1, *, control, 0), "& " 827 (BC_1, IO_AH28, input, X), "& --BSR AK27 IO_AK27. Scan Cell 276 " 828 (BC_1, IO_AK27, output3, X, 829, 0, Z), "& " 829 (BC_1, *, control, 0), "& " 830 (BC_1, IO_AK27, input, X), "& --BSR AK28 IO_AK28. Scan Cell 277 " 831 (BC_1, IO_AK28, output3, X, 832, 0, Z), "& " 832 (BC_1, *, control, 0), "& " 833 (BC_1, IO_AK28, input, X), "& --BSR AG26 IO_AG26. Scan Cell 278 " 834 (BC_1, IO_AG26, output3, X, 835, 0, Z), "& " 835 (BC_1, *, control, 0), "& " 836 (BC_1, IO_AG26, input, X), "& --BSR AH26 IO_AH26. Scan Cell 279 " 837 (BC_1, IO_AH26, output3, X, 838, 0, Z), "& " 838 (BC_1, *, control, 0), "& " 839 (BC_1, IO_AH26, input, X), "& --BSR AG28 IO_AG28. Scan Cell 280 " 840 (BC_1, IO_AG28, output3, X, 841, 0, Z), "& " 841 (BC_1, *, control, 0), "& " 842 (BC_1, IO_AG28, input, X), "& --BSR AF28 IO_AF28. Scan Cell 281 " 843 (BC_1, IO_AF28, output3, X, 844, 0, Z), "& " 844 (BC_1, *, control, 0), "& " 845 (BC_1, IO_AF28, input, X), "& --BSR AK29 IO_AK29. Scan Cell 282 " 846 (BC_1, IO_AK29, output3, X, 847, 0, Z), "& " 847 (BC_1, *, control, 0), "& " 848 (BC_1, IO_AK29, input, X), "& --BSR AJ30 IO_AJ30. Scan Cell 283 " 849 (BC_1, IO_AJ30, output3, X, 850, 0, Z), "& " 850 (BC_1, *, control, 0), "& " 851 (BC_1, IO_AJ30, input, X), "& --BSR Pad not Bonded. Scan Cell 284 " 852 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 285 " 853 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 286 " 854 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 287 " 855 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 288 " 856 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 289 " 857 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 290 " 858 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 291 " 859 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 292 " 860 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 293 " 861 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 294 " 862 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 295 " 863 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 296 " 864 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 297 " 865 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 298 " 866 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 299 " 867 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 300 " 868 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 301 " 869 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 302 " 870 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 303 " 871 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 304 " 872 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 305 " 873 (BC_1, *,internal, X), "& --BSR Y28 IO_Y28. Scan Cell 306 " 874 (BC_4, IO_Y28, clock, X), "& --BSR Y27 IO_Y27. Scan Cell 307 " 875 (BC_4, IO_Y27, clock, X), "& --BSR AF30 IO_AF30. Scan Cell 308 " 876 (AC_1, IO_AF30, output2, X), "& --BSR AG30 IO_AG30. Scan Cell 309 " 877 (BC_1, *,internal, 0), "& --BSR AD30 IO_AD30. Scan Cell 310 " 878 (BC_4, IO_AD30, observe_only, X), "& --BSR AC30 IO_AC30. Scan Cell 311 " 879 (BC_4, IO_AC30, observe_only, X), "& --BSR AA30 IO_AA30. Scan Cell 312 " 880 (BC_4, IO_AA30, observe_only, X), "& --BSR Y30 IO_Y30. Scan Cell 313 " 881 (BC_4, IO_Y30, observe_only, X), "& --BSR V30 IO_V30. Scan Cell 314 " 882 (AC_1, IO_V30, output2, X), "& --BSR U30 IO_U30. Scan Cell 315 " 883 (BC_1, *,internal, 0), "& --BSR U27 IO_U27. Scan Cell 316 " 884 (BC_4, IO_U27, clock, X), "& --BSR U28 IO_U28. Scan Cell 317 " 885 (BC_4, IO_U28, clock, X), "& --BSR P30 IO_P30. Scan Cell 318 " 886 (AC_1, IO_P30, output2, X), "& --BSR N30 IO_N30. Scan Cell 319 " 887 (BC_1, *,internal, 0), "& --BSR L30 IO_L30. Scan Cell 320 " 888 (BC_4, IO_L30, observe_only, X), "& --BSR K30 IO_K30. Scan Cell 321 " 889 (BC_4, IO_K30, observe_only, X), "& --BSR H30 IO_H30. Scan Cell 322 " 890 (BC_4, IO_H30, observe_only, X), "& --BSR G30 IO_G30. Scan Cell 323 " 891 (BC_4, IO_G30, observe_only, X), "& --BSR E30 IO_E30. Scan Cell 324 " 892 (AC_1, IO_E30, output2, X), "& --BSR D30 IO_D30. Scan Cell 325 " 893 (BC_1, *,internal, 0), "& --BSR P27 IO_P27. Scan Cell 326 " 894 (BC_4, IO_P27, clock, X), "& --BSR P28 IO_P28. Scan Cell 327 " 895 (BC_4, IO_P28, clock, X), "& --BSR Pad not Bonded. Scan Cell 328 " 896 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 329 " 897 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 330 " 898 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 331 " 899 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 332 " 900 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 333 " 901 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 334 " 902 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 335 " 903 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 336 " 904 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 337 " 905 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 338 " 906 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 339 " 907 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 340 " 908 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 341 " 909 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 342 " 910 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 343 " 911 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 344 " 912 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 345 " 913 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 346 " 914 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 347 " 915 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 348 " 916 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 349 " 917 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 350 " 918 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 351 " 919 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 352 " 920 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 353 " 921 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 354 " 922 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 355 " 923 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 356 " 924 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 357 " 925 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 358 " 926 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 359 " 927 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 360 " 928 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 361 " 929 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 362 " 930 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 363 " 931 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 364 " 932 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 365 " 933 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 366 " 934 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 367 " 935 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 368 " 936 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 369 " 937 (BC_1, *,internal, X), "& --BSR G28 IO_G28. Scan Cell 370 " 938 (BC_1, IO_G28, output3, X, 939, 0, Z), "& " 939 (BC_1, *, control, 0), "& " 940 (BC_1, IO_G28, input, X), "& --BSR G27 IO_G27. Scan Cell 371 " 941 (BC_1, IO_G27, output3, X, 942, 0, Z), "& " 942 (BC_1, *, control, 0), "& " 943 (BC_1, IO_G27, input, X), "& --BSR D28 IO_D28. Scan Cell 372 " 944 (BC_1, IO_D28, output3, X, 945, 0, Z), "& " 945 (BC_1, *, control, 0), "& " 946 (BC_1, IO_D28, input, X), "& --BSR C28 IO_C28. Scan Cell 373 " 947 (BC_1, IO_C28, output3, X, 948, 0, Z), "& " 948 (BC_1, *, control, 0), "& " 949 (BC_1, IO_C28, input, X), "& --BSR G26 IO_G26. Scan Cell 374 " 950 (BC_1, IO_G26, output3, X, 951, 0, Z), "& " 951 (BC_1, *, control, 0), "& " 952 (BC_1, IO_G26, input, X), "& --BSR H25 IO_H25. Scan Cell 375 " 953 (BC_1, IO_H25, output3, X, 954, 0, Z), "& " 954 (BC_1, *, control, 0), "& " 955 (BC_1, IO_H25, input, X), "& --BSR E27 IO_E27. Scan Cell 376 " 956 (BC_1, IO_E27, output3, X, 957, 0, Z), "& " 957 (BC_1, *, control, 0), "& " 958 (BC_1, IO_E27, input, X), "& --BSR E28 IO_E28. Scan Cell 377 " 959 (BC_1, IO_E28, output3, X, 960, 0, Z), "& " 960 (BC_1, *, control, 0), "& " 961 (BC_1, IO_E28, input, X), "& --BSR G25 IO_G25. Scan Cell 378 " 962 (BC_1, IO_G25, output3, X, 963, 0, Z), "& " 963 (BC_1, *, control, 0), "& " 964 (BC_1, IO_G25, input, X), "& --BSR F24 IO_F24. Scan Cell 379 " 965 (BC_1, IO_F24, output3, X, 966, 0, Z), "& " 966 (BC_1, *, control, 0), "& " 967 (BC_1, IO_F24, input, X), "& --BSR E24 IO_E24. Scan Cell 380 " 968 (BC_1, IO_E24, output3, X, 969, 0, Z), "& " 969 (BC_1, *, control, 0), "& " 970 (BC_1, IO_E24, input, X), "& --BSR D26 IO_D26. Scan Cell 381 " 971 (BC_1, IO_D26, output3, X, 972, 0, Z), "& " 972 (BC_1, *, control, 0), "& " 973 (BC_1, IO_D26, input, X), "& --BSR C17 IO_C17. Scan Cell 382 " 974 (BC_1, IO_C17, output3, X, 975, 0, Z), "& " 975 (BC_1, *, control, 0), "& " 976 (BC_1, IO_C17, input, X), "& --BSR C18 IO_C18. Scan Cell 383 " 977 (BC_1, IO_C18, output3, X, 978, 0, Z), "& " 978 (BC_1, *, control, 0), "& " 979 (BC_1, IO_C18, input, X), "& --BSR D17 IO_D17. Scan Cell 384 " 980 (BC_1, IO_D17, output3, X, 981, 0, Z), "& " 981 (BC_1, *, control, 0), "& " 982 (BC_1, IO_D17, input, X), "& --BSR E17 IO_E17. Scan Cell 385 " 983 (BC_1, IO_E17, output3, X, 984, 0, Z), "& " 984 (BC_1, *, control, 0), "& " 985 (BC_1, IO_E17, input, X), "& --BSR A18 IO_A18. Scan Cell 386 " 986 (BC_1, IO_A18, output3, X, 987, 0, Z), "& " 987 (BC_1, *, control, 0), "& " 988 (BC_1, IO_A18, input, X), "& --BSR A17 IO_A17. Scan Cell 387 " 989 (BC_1, IO_A17, output3, X, 990, 0, Z), "& " 990 (BC_1, *, control, 0), "& " 991 (BC_1, IO_A17, input, X), "& --BSR E18 IO_E18. Scan Cell 388 " 992 (BC_1, IO_E18, output3, X, 993, 0, Z), "& " 993 (BC_1, *, control, 0), "& " 994 (BC_1, IO_E18, input, X), "& --BSR F18 IO_F18. Scan Cell 389 " 995 (BC_1, IO_F18, output3, X, 996, 0, Z), "& " 996 (BC_1, *, control, 0), "& " 997 (BC_1, IO_F18, input, X), "& --BSR A19 IO_A19. Scan Cell 390 " 998 (BC_1, IO_A19, output3, X, 999, 0, Z), "& " 999 (BC_1, *, control, 0), "& " 1000 (BC_1, IO_A19, input, X), "& --BSR A20 IO_A20. Scan Cell 391 " 1001 (BC_1, IO_A20, output3, X, 1002, 0, Z), "& " 1002 (BC_1, *, control, 0), "& " 1003 (BC_1, IO_A20, input, X), "& --BSR D20 IO_D20. Scan Cell 392 " 1004 (BC_1, IO_D20, output3, X, 1005, 0, Z), "& " 1005 (BC_1, *, control, 0), "& " 1006 (BC_1, IO_D20, input, X), "& --BSR C20 IO_C20. Scan Cell 393 " 1007 (BC_1, IO_C20, output3, X, 1008, 0, Z), "& " 1008 (BC_1, *, control, 0), "& " 1009 (BC_1, IO_C20, input, X), "& --BSR B30 IO_B30. Scan Cell 394 " 1010 (BC_1, IO_B30, output3, X, 1011, 0, Z), "& " 1011 (BC_1, *, control, 0), "& " 1012 (BC_1, IO_B30, input, X), "& --BSR A29 IO_A29. Scan Cell 395 " 1013 (BC_1, IO_A29, output3, X, 1014, 0, Z), "& " 1014 (BC_1, *, control, 0), "& " 1015 (BC_1, IO_A29, input, X), "& --BSR A28 IO_A28. Scan Cell 396 " 1016 (BC_1, IO_A28, output3, X, 1017, 0, Z), "& " 1017 (BC_1, *, control, 0), "& " 1018 (BC_1, IO_A28, input, X), "& --BSR A27 IO_A27. Scan Cell 397 " 1019 (BC_1, IO_A27, output3, X, 1020, 0, Z), "& " 1020 (BC_1, *, control, 0), "& " 1021 (BC_1, IO_A27, input, X), "& --BSR E23 IO_E23. Scan Cell 398 " 1022 (BC_1, IO_E23, output3, X, 1023, 0, Z), "& " 1023 (BC_1, *, control, 0), "& " 1024 (BC_1, IO_E23, input, X), "& --BSR D23 IO_D23. Scan Cell 399 " 1025 (BC_1, IO_D23, output3, X, 1026, 0, Z), "& " 1026 (BC_1, *, control, 0), "& " 1027 (BC_1, IO_D23, input, X), "& --BSR C27 IO_C27. Scan Cell 400 " 1028 (BC_1, IO_C27, output3, X, 1029, 0, Z), "& " 1029 (BC_1, *, control, 0), "& " 1030 (BC_1, IO_C27, input, X), "& --BSR C26 IO_C26. Scan Cell 401 " 1031 (BC_1, IO_C26, output3, X, 1032, 0, Z), "& " 1032 (BC_1, *, control, 0), "& " 1033 (BC_1, IO_C26, input, X), "& --BSR C24 IO_C24. Scan Cell 402 " 1034 (BC_1, IO_C24, output3, X, 1035, 0, Z), "& " 1035 (BC_1, *, control, 0), "& " 1036 (BC_1, IO_C24, input, X), "& --BSR C23 IO_C23. Scan Cell 403 " 1037 (BC_1, IO_C23, output3, X, 1038, 0, Z), "& " 1038 (BC_1, *, control, 0), "& " 1039 (BC_1, IO_C23, input, X), "& --BSR F23 IO_F23. Scan Cell 404 " 1040 (BC_1, IO_F23, output3, X, 1041, 0, Z), "& " 1041 (BC_1, *, control, 0), "& " 1042 (BC_1, IO_F23, input, X), "& --BSR G23 IO_G23. Scan Cell 405 " 1043 (BC_1, IO_G23, output3, X, 1044, 0, Z), "& " 1044 (BC_1, *, control, 0), "& " 1045 (BC_1, IO_G23, input, X), "& --BSR D21 IO_D21. Scan Cell 406 " 1046 (BC_1, IO_D21, output3, X, 1047, 0, Z), "& " 1047 (BC_1, *, control, 0), "& " 1048 (BC_1, IO_D21, input, X), "& --BSR C21 IO_C21. Scan Cell 407 " 1049 (BC_1, IO_C21, output3, X, 1050, 0, Z), "& " 1050 (BC_1, *, control, 0), "& " 1051 (BC_1, IO_C21, input, X), "& --BSR H21 IO_H21. Scan Cell 408 " 1052 (BC_1, IO_H21, output3, X, 1053, 0, Z), "& " 1053 (BC_1, *, control, 0), "& " 1054 (BC_1, IO_H21, input, X), "& --BSR H20 IO_H20. Scan Cell 409 " 1055 (BC_1, IO_H20, output3, X, 1056, 0, Z), "& " 1056 (BC_1, *, control, 0), "& " 1057 (BC_1, IO_H20, input, X), "& --BSR A24 IO_A24. Scan Cell 410 " 1058 (BC_1, IO_A24, output3, X, 1059, 0, Z), "& " 1059 (BC_1, *, control, 0), "& " 1060 (BC_1, IO_A24, input, X), "& --BSR A25 IO_A25. Scan Cell 411 " 1061 (BC_1, IO_A25, output3, X, 1062, 0, Z), "& " 1062 (BC_1, *, control, 0), "& " 1063 (BC_1, IO_A25, input, X), "& --BSR F20 IO_F20. Scan Cell 412 " 1064 (BC_1, IO_F20, output3, X, 1065, 0, Z), "& " 1065 (BC_1, *, control, 0), "& " 1066 (BC_1, IO_F20, input, X), "& --BSR E20 IO_E20. Scan Cell 413 " 1067 (BC_1, IO_E20, output3, X, 1068, 0, Z), "& " 1068 (BC_1, *, control, 0), "& " 1069 (BC_1, IO_E20, input, X), "& --BSR A23 IO_A23. Scan Cell 414 " 1070 (BC_1, IO_A23, output3, X, 1071, 0, Z), "& " 1071 (BC_1, *, control, 0), "& " 1072 (BC_1, IO_A23, input, X), "& --BSR A22 IO_A22. Scan Cell 415 " 1073 (BC_1, IO_A22, output3, X, 1074, 0, Z), "& " 1074 (BC_1, *, control, 0), "& " 1075 (BC_1, IO_A22, input, X), "& --BSR F21 IO_F21. Scan Cell 416 " 1076 (BC_1, IO_F21, output3, X, 1077, 0, Z), "& " 1077 (BC_1, *, control, 0), "& " 1078 (BC_1, IO_F21, input, X), "& --BSR G21 IO_G21. Scan Cell 417 " 1079 (BC_1, IO_G21, output3, X, 1080, 0, Z), "& " 1080 (BC_1, *, control, 0), "& " 1081 (BC_1, IO_G21, input, X), "& --BSR J20 IO_J20. Scan Cell 418 " 1082 (BC_1, IO_J20, output3, X, 1083, 0, Z), "& " 1083 (BC_1, *, control, 0), "& " 1084 (BC_1, IO_J20, input, X), "& --BSR J21 IO_J21. Scan Cell 419 " 1085 (BC_1, IO_J21, output3, X, 1086, 0, Z), "& " 1086 (BC_1, *, control, 0), "& " 1087 (BC_1, IO_J21, input, X), "& --BSR G17 IO_G17. Scan Cell 420 " 1088 (BC_1, IO_G17, output3, X, 1089, 0, Z), "& " 1089 (BC_1, *, control, 0), "& " 1090 (BC_1, IO_G17, input, X), "& --BSR H18 IO_H18. Scan Cell 421 " 1091 (BC_1, IO_H18, output3, X, 1092, 0, Z), "& " 1092 (BC_1, *, control, 0), "& " 1093 (BC_1, IO_H18, input, X), "& --BSR L21 IO_L21. Scan Cell 422 " 1094 (BC_1, IO_L21, output3, X, 1095, 0, Z), "& " 1095 (BC_1, *, control, 0), "& " 1096 (BC_1, IO_L21, input, X), "& --BSR L20 IO_L20. Scan Cell 423 " 1097 (BC_1, IO_L20, output3, X, 1098, 0, Z), "& " 1098 (BC_1, *, control, 0), "& " 1099 (BC_1, IO_L20, input, X), "& --BSR H17 IO_H17. Scan Cell 424 " 1100 (BC_1, IO_H17, output3, X, 1101, 0, Z), "& " 1101 (BC_1, *, control, 0), "& " 1102 (BC_1, IO_H17, input, X), "& --BSR J18 IO_J18. Scan Cell 425 " 1103 (BC_1, IO_J18, output3, X, 1104, 0, Z), "& " 1104 (BC_1, *, control, 0), "& " 1105 (BC_1, IO_J18, input, X), "& --BSR K20 IO_K20. Scan Cell 426 " 1106 (BC_1, IO_K20, output3, X, 1107, 0, Z), "& " 1107 (BC_1, *, control, 0), "& " 1108 (BC_1, IO_K20, input, X), "& --BSR K21 IO_K21. Scan Cell 427 " 1109 (BC_1, IO_K21, output3, X, 1110, 0, Z), "& " 1110 (BC_1, *, control, 0), "& " 1111 (BC_1, IO_K21, input, X), "& --BSR K18 IO_K18. Scan Cell 428 " 1112 (BC_1, IO_K18, output3, X, 1113, 0, Z), "& " 1113 (BC_1, *, control, 0), "& " 1114 (BC_1, IO_K18, input, X), "& --BSR K17 IO_K17. Scan Cell 429 " 1115 (BC_1, IO_K17, output3, X, 1116, 0, Z), "& " 1116 (BC_1, *, control, 0), "& " 1117 (BC_1, IO_K17, input, X), "& --BSR D14 IO_D14. Scan Cell 430 " 1118 (BC_1, IO_D14, output3, X, 1119, 0, Z), "& " 1119 (BC_1, *, control, 0), "& " 1120 (BC_1, IO_D14, input, X), "& --BSR E14 IO_E14. Scan Cell 431 " 1121 (BC_1, IO_E14, output3, X, 1122, 0, Z), "& " 1122 (BC_1, *, control, 0), "& " 1123 (BC_1, IO_E14, input, X), "& --BSR G13 IO_G13. Scan Cell 432 " 1124 (BC_1, IO_G13, output3, X, 1125, 0, Z), "& " 1125 (BC_1, *, control, 0), "& " 1126 (BC_1, IO_G13, input, X), "& --BSR H13 IO_H13. Scan Cell 433 " 1127 (BC_1, IO_H13, output3, X, 1128, 0, Z), "& " 1128 (BC_1, *, control, 0), "& " 1129 (BC_1, IO_H13, input, X), "& --BSR A14 IO_A14. Scan Cell 434 " 1130 (BC_1, IO_A14, output3, X, 1131, 0, Z), "& " 1131 (BC_1, *, control, 0), "& " 1132 (BC_1, IO_A14, input, X), "& --BSR A15 IO_A15. Scan Cell 435 " 1133 (BC_1, IO_A15, output3, X, 1134, 0, Z), "& " 1134 (BC_1, *, control, 0), "& " 1135 (BC_1, IO_A15, input, X), "& --BSR E13 IO_E13. Scan Cell 436 " 1136 (BC_1, IO_E13, output3, X, 1137, 0, Z), "& " 1137 (BC_1, *, control, 0), "& " 1138 (BC_1, IO_E13, input, X), "& --BSR F13 IO_F13. Scan Cell 437 " 1139 (BC_1, IO_F13, output3, X, 1140, 0, Z), "& " 1140 (BC_1, *, control, 0), "& " 1141 (BC_1, IO_F13, input, X), "& --BSR C14 IO_C14. Scan Cell 438 " 1142 (BC_1, IO_C14, output3, X, 1143, 0, Z), "& " 1143 (BC_1, *, control, 0), "& " 1144 (BC_1, IO_C14, input, X), "& --BSR C13 IO_C13. Scan Cell 439 " 1145 (BC_1, IO_C13, output3, X, 1146, 0, Z), "& " 1146 (BC_1, *, control, 0), "& " 1147 (BC_1, IO_C13, input, X), "& --BSR G14 IO_G14. Scan Cell 440 " 1148 (BC_1, IO_G14, output3, X, 1149, 0, Z), "& " 1149 (BC_1, *, control, 0), "& " 1150 (BC_1, IO_G14, input, X), "& --BSR H14 IO_H14. Scan Cell 441 " 1151 (BC_1, IO_H14, output3, X, 1152, 0, Z), "& " 1152 (BC_1, *, control, 0), "& " 1153 (BC_1, IO_H14, input, X), "& --BSR A13 IO_A13. Scan Cell 442 " 1154 (BC_1, IO_A13, output3, X, 1155, 0, Z), "& " 1155 (BC_1, *, control, 0), "& " 1156 (BC_1, IO_A13, input, X), "& --BSR A12 IO_A12. Scan Cell 443 " 1157 (BC_1, IO_A12, output3, X, 1158, 0, Z), "& " 1158 (BC_1, *, control, 0), "& " 1159 (BC_1, IO_A12, input, X), "& --BSR G10 IO_G10. Scan Cell 444 " 1160 (BC_1, IO_G10, output3, X, 1161, 0, Z), "& " 1161 (BC_1, *, control, 0), "& " 1162 (BC_1, IO_G10, input, X), "& --BSR F10 IO_F10. Scan Cell 445 " 1163 (BC_1, IO_F10, output3, X, 1164, 0, Z), "& " 1164 (BC_1, *, control, 0), "& " 1165 (BC_1, IO_F10, input, X), "& --BSR D11 IO_D11. Scan Cell 446 " 1166 (BC_1, IO_D11, output3, X, 1167, 0, Z), "& " 1167 (BC_1, *, control, 0), "& " 1168 (BC_1, IO_D11, input, X), "& --BSR C11 IO_C11. Scan Cell 447 " 1169 (BC_1, IO_C11, output3, X, 1170, 0, Z), "& " 1170 (BC_1, *, control, 0), "& " 1171 (BC_1, IO_C11, input, X), "& --BSR E11 IO_E11. Scan Cell 448 " 1172 (BC_1, IO_E11, output3, X, 1173, 0, Z), "& " 1173 (BC_1, *, control, 0), "& " 1174 (BC_1, IO_E11, input, X), "& --BSR F11 IO_F11. Scan Cell 449 " 1175 (BC_1, IO_F11, output3, X, 1176, 0, Z), "& " 1176 (BC_1, *, control, 0), "& " 1177 (BC_1, IO_F11, input, X), "& --BSR A9 IO_A9. Scan Cell 450 " 1178 (BC_1, IO_A9, output3, X, 1179, 0, Z), "& " 1179 (BC_1, *, control, 0), "& " 1180 (BC_1, IO_A9, input, X), "& --BSR A10 IO_A10. Scan Cell 451 " 1181 (BC_1, IO_A10, output3, X, 1182, 0, Z), "& " 1182 (BC_1, *, control, 0), "& " 1183 (BC_1, IO_A10, input, X), "& --BSR D10 IO_D10. Scan Cell 452 " 1184 (BC_1, IO_D10, output3, X, 1185, 0, Z), "& " 1185 (BC_1, *, control, 0), "& " 1186 (BC_1, IO_D10, input, X), "& --BSR C10 IO_C10. Scan Cell 453 " 1187 (BC_1, IO_C10, output3, X, 1188, 0, Z), "& " 1188 (BC_1, *, control, 0), "& " 1189 (BC_1, IO_C10, input, X), "& --BSR L17 SPI_EN. Scan Cell 454 " 1190 (BC_1, SPI_EN, input, 0), "& --BSR H11 RESERVED. Scan Cell 455 " 1191 (BC_1, RESERVED, input, 1), "& --BSR J11 IO_CFG_INTF. Scan Cell 456 " 1192 (BC_1, IO_CFG_INTF, input, 0), "& --BSR K13 SDI. Scan Cell 457 " 1193 (BC_1, SDI, input, 0), "& --BSR K14 SDO. Scan Cell 458 " 1194 (BC_1, SDO, output3, X, 1195, 0, Z), "& " 1195 (BC_1, *, control, 0), "& --BSR K8 SS. Scan Cell 459 " 1196 (BC_1, SS, output3, X, 1197, 0, Z), "& " 1197 (BC_1, *, control, 0), "& " 1198 (BC_1, SS, input, X), "& --BSR L14 SCK. Scan Cell 460 " 1199 (BC_1, SCK, output3, X, 1200, 0, Z), "& " 1200 (BC_1, *, control, 0), "& " 1201 (BC_1, SCK, input, X) "; -- -- Advanced I/O Description attribute AIO_COMPONENT_CONFORMANCE of MPF200TCfcsg536: entity is "STD_1149_6_2003"; attribute AIO_EXTEST_Pulse_Execution of MPF200TCfcsg536: entity is "Wait_Duration TCK 4"; attribute AIO_Pin_Behavior of MPF200TCfcsg536: entity is "IO_P28, IO_P27, IO_U28, IO_U27, IO_Y27, IO_Y28 : HP_time=80.0e-9;"& "IO_G30, IO_H30, IO_K30, IO_L30, IO_Y30, IO_AA30, IO_AC30, IO_AD30 : LP_time=40.0e-9 HP_time=80.0e-9;"& "IO_E30 : AC_Select=893;"& "IO_P30 : AC_Select=887;"& "IO_V30 : AC_Select=883;"& "IO_AF30 : AC_Select=877"; end MPF200TCfcsg536;