-- FAMILY: PolarFire -- DEVICE: MPF200TC -- PACKAGE: FCG484 -- DESIGNER VERSION: 2025.1.0.14 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity MPF200TCfcg484 is generic (PHYSICAL_PIN_MAP : string := "fcg484"); port( DEVRST_N :linkage bit; IO_A2 :inout bit; IO_A3 :inout bit; IO_A5 :inout bit; IO_A6 :inout bit; IO_A7 :inout bit; IO_A8 :inout bit; IO_B1 :inout bit; IO_B2 :inout bit; IO_B3 :inout bit; IO_B4 :inout bit; IO_B5 :inout bit; IO_B7 :inout bit; IO_B8 :inout bit; IO_B9 :inout bit; IO_C1 :inout bit; IO_C2 :inout bit; IO_C4 :inout bit; IO_C5 :inout bit; IO_C6 :inout bit; IO_C7 :inout bit; IO_C9 :inout bit; IO_D1 :inout bit; IO_D2 :inout bit; IO_D3 :inout bit; IO_D4 :inout bit; IO_D6 :inout bit; IO_D7 :inout bit; IO_D8 :inout bit; IO_D9 :inout bit; IO_E1 :inout bit; IO_E3 :inout bit; IO_E4 :inout bit; IO_E5 :inout bit; IO_E6 :inout bit; IO_E8 :inout bit; IO_E9 :inout bit; IO_F1 :inout bit; IO_F2 :inout bit; IO_F3 :inout bit; IO_F5 :inout bit; IO_G2 :inout bit; IO_H1 :inout bit; IO_H2 :inout bit; IO_H4 :inout bit; IO_H5 :inout bit; IO_H6 :inout bit; IO_H7 :inout bit; IO_J1 :inout bit; IO_J2 :inout bit; IO_J3 :inout bit; IO_J4 :inout bit; IO_J6 :inout bit; IO_J7 :inout bit; IO_J8 :inout bit; IO_J9 :inout bit; IO_K1 :inout bit; IO_K3 :inout bit; IO_K4 :inout bit; IO_K5 :inout bit; IO_K6 :inout bit; IO_K8 :inout bit; IO_K9 :inout bit; IO_L1 :inout bit; IO_L2 :inout bit; IO_L3 :inout bit; IO_L5 :inout bit; IO_L6 :inout bit; IO_L7 :inout bit; IO_L8 :inout bit; IO_M2 :inout bit; IO_M3 :inout bit; IO_M4 :inout bit; IO_M5 :inout bit; IO_M7 :inout bit; IO_M8 :inout bit; IO_M9 :inout bit; IO_N1 :inout bit; IO_N2 :inout bit; IO_N4 :inout bit; IO_N5 :inout bit; IO_N6 :inout bit; IO_N7 :inout bit; IO_N8 :inout bit; IO_P1 :inout bit; IO_P2 :inout bit; IO_P3 :inout bit; IO_P4 :inout bit; IO_P6 :inout bit; IO_P7 :inout bit; IO_P8 :inout bit; IO_P9 :inout bit; IO_R1 :inout bit; IO_R3 :inout bit; IO_R4 :inout bit; IO_R5 :inout bit; IO_R6 :inout bit; IO_R8 :inout bit; IO_R9 :inout bit; IO_T1 :inout bit; IO_T2 :inout bit; IO_T3 :inout bit; IO_T5 :inout bit; IO_T6 :inout bit; IO_T7 :inout bit; IO_T8 :inout bit; IO_U2 :inout bit; IO_U3 :inout bit; IO_U4 :inout bit; IO_U5 :inout bit; IO_U7 :inout bit; IO_U8 :inout bit; IO_U9 :inout bit; IO_V1 :inout bit; IO_V2 :inout bit; IO_V4 :inout bit; IO_V5 :inout bit; IO_V6 :inout bit; IO_V7 :inout bit; IO_V9 :inout bit; IO_W1 :inout bit; IO_W2 :inout bit; IO_W3 :inout bit; IO_W4 :inout bit; IO_W6 :inout bit; IO_W7 :inout bit; IO_W8 :inout bit; IO_W9 :inout bit; IO_Y1 :inout bit; IO_Y3 :inout bit; IO_Y4 :inout bit; IO_Y5 :inout bit; IO_Y6 :inout bit; IO_Y8 :inout bit; IO_Y9 :inout bit; IO_A10 :inout bit; IO_A11 :inout bit; IO_A12 :inout bit; IO_A13 :inout bit; IO_A15 :inout bit; IO_A16 :inout bit; IO_A17 :inout bit; IO_A19 :in bit; IO_A20 :in bit; IO_AA1 :inout bit; IO_AA2 :inout bit; IO_AA3 :inout bit; IO_AA5 :inout bit; IO_AA6 :inout bit; IO_AA7 :inout bit; IO_AA8 :inout bit; IO_AB2 :inout bit; IO_AB3 :inout bit; IO_AB4 :inout bit; IO_AB5 :inout bit; IO_AB7 :inout bit; IO_AB8 :inout bit; IO_AB9 :inout bit; IO_B10 :inout bit; IO_B12 :inout bit; IO_B13 :inout bit; IO_B14 :inout bit; IO_B15 :inout bit; IO_B17 :inout bit; IO_B21 :linkage bit; IO_B22 :buffer bit; IO_C10 :inout bit; IO_C11 :inout bit; IO_C12 :inout bit; IO_C14 :inout bit; IO_C15 :inout bit; IO_C16 :inout bit; IO_C17 :inout bit; IO_C19 :in bit; IO_C20 :in bit; IO_D11 :inout bit; IO_D12 :inout bit; IO_D13 :inout bit; IO_D14 :inout bit; IO_D16 :inout bit; IO_D17 :inout bit; IO_D21 :linkage bit; IO_D22 :buffer bit; IO_E10 :inout bit; IO_E11 :inout bit; IO_E13 :inout bit; IO_E14 :inout bit; IO_E15 :inout bit; IO_E16 :inout bit; IO_E19 :in bit; IO_E20 :in bit; IO_F10 :inout bit; IO_F11 :inout bit; IO_F12 :inout bit; IO_F13 :inout bit; IO_F15 :inout bit; IO_F16 :inout bit; IO_F17 :inout bit; IO_F21 :in bit; IO_F22 :in bit; IO_G12 :inout bit; IO_G13 :inout bit; IO_G14 :inout bit; IO_G15 :inout bit; IO_G17 :inout bit; IO_G19 :in bit; IO_G20 :in bit; IO_H13 :inout bit; IO_H15 :inout bit; IO_H21 :linkage bit; IO_H22 :buffer bit; IO_J19 :in bit; IO_J20 :in bit; IO_K21 :linkage bit; IO_K22 :buffer bit; IO_L19 :in bit; IO_L20 :in bit; IO_M21 :in bit; IO_M22 :in bit; IO_N19 :in bit; IO_N20 :in bit; IO_P21 :linkage bit; IO_P22 :buffer bit; IO_R10 :inout bit; IO_R12 :inout bit; IO_R13 :inout bit; IO_R15 :inout bit; IO_R16 :inout bit; IO_R19 :in bit; IO_R20 :in bit; IO_T10 :inout bit; IO_T11 :inout bit; IO_T12 :inout bit; IO_T13 :inout bit; IO_T15 :inout bit; IO_T16 :inout bit; IO_T17 :inout bit; IO_T21 :in bit; IO_T22 :in bit; IO_U10 :inout bit; IO_U12 :inout bit; IO_U13 :inout bit; IO_U14 :inout bit; IO_U15 :inout bit; IO_U17 :inout bit; IO_U19 :in bit; IO_U20 :in bit; IO_V10 :inout bit; IO_V11 :inout bit; IO_V12 :inout bit; IO_V14 :inout bit; IO_V15 :inout bit; IO_V16 :inout bit; IO_V17 :inout bit; IO_V21 :linkage bit; IO_V22 :buffer bit; IO_W11 :inout bit; IO_W12 :inout bit; IO_W13 :inout bit; IO_W14 :inout bit; IO_W16 :inout bit; IO_W17 :inout bit; IO_W19 :in bit; IO_W20 :in bit; IO_Y10 :inout bit; IO_Y11 :inout bit; IO_Y13 :inout bit; IO_Y14 :inout bit; IO_Y15 :inout bit; IO_Y16 :inout bit; IO_Y21 :linkage bit; IO_Y22 :buffer bit; IO_AA10 :inout bit; IO_AA11 :inout bit; IO_AA12 :inout bit; IO_AA13 :inout bit; IO_AA15 :inout bit; IO_AA16 :inout bit; IO_AA17 :inout bit; IO_AA19 :in bit; IO_AA20 :in bit; IO_AB10 :inout bit; IO_AB12 :inout bit; IO_AB13 :inout bit; IO_AB14 :inout bit; IO_AB15 :inout bit; IO_AB17 :inout bit; IO_AB21 :linkage bit; IO_AB22 :buffer bit; IO_CFG_INTF :in bit; RESERVED :in bit; SCK :inout bit; SDI :in bit; SDO :out bit; SPI_EN :in bit; SS :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 13 ); VDD18 :linkage bit_vector (0 to 3 ); VDD25 :linkage bit_vector (0 to 4 ); VDDA0 :linkage bit_vector (0 to 26 ); VDDI0 :linkage bit_vector (0 to 5 ); VDDI1 :linkage bit_vector (0 to 5 ); VDDI2 :linkage bit_vector (0 to 11 ); VDDI3 :linkage bit_vector (0 to 1 ); VDDI4 :linkage bit_vector (0 to 7 ); VDD_XCVR_CLK:linkage bit_vector (0 to 1 ); VSS :linkage bit_vector (0 to 94 ); XCVR_VREF :linkage bit_vector (0 to 1 ) ); use STD_1149_1_2001.all; use STD_1149_6_2003.all; attribute COMPONENT_CONFORMANCE of MPF200TCfcg484: entity is "STD_1149_1_2001"; attribute PIN_MAP of MPF200TCfcg484 : entity is PHYSICAL_PIN_MAP; constant fcg484 : PIN_MAP_STRING:= "DEVRST_N :H9, "& "IO_A2 :A2, "& "IO_A3 :A3, "& "IO_A5 :A5, "& "IO_A6 :A6, "& "IO_A7 :A7, "& "IO_A8 :A8, "& "IO_B1 :B1, "& "IO_B2 :B2, "& "IO_B3 :B3, "& "IO_B4 :B4, "& "IO_B5 :B5, "& "IO_B7 :B7, "& "IO_B8 :B8, "& "IO_B9 :B9, "& "IO_C1 :C1, "& "IO_C2 :C2, "& "IO_C4 :C4, "& "IO_C5 :C5, "& "IO_C6 :C6, "& "IO_C7 :C7, "& "IO_C9 :C9, "& "IO_D1 :D1, "& "IO_D2 :D2, "& "IO_D3 :D3, "& "IO_D4 :D4, "& "IO_D6 :D6, "& "IO_D7 :D7, "& "IO_D8 :D8, "& "IO_D9 :D9, "& "IO_E1 :E1, "& "IO_E3 :E3, "& "IO_E4 :E4, "& "IO_E5 :E5, "& "IO_E6 :E6, "& "IO_E8 :E8, "& "IO_E9 :E9, "& "IO_F1 :F1, "& "IO_F2 :F2, "& "IO_F3 :F3, "& "IO_F5 :F5, "& "IO_G2 :G2, "& "IO_H1 :H1, "& "IO_H2 :H2, "& "IO_H4 :H4, "& "IO_H5 :H5, "& "IO_H6 :H6, "& "IO_H7 :H7, "& "IO_J1 :J1, "& "IO_J2 :J2, "& "IO_J3 :J3, "& "IO_J4 :J4, "& "IO_J6 :J6, "& "IO_J7 :J7, "& "IO_J8 :J8, "& "IO_J9 :J9, "& "IO_K1 :K1, "& "IO_K3 :K3, "& "IO_K4 :K4, "& "IO_K5 :K5, "& "IO_K6 :K6, "& "IO_K8 :K8, "& "IO_K9 :K9, "& "IO_L1 :L1, "& "IO_L2 :L2, "& "IO_L3 :L3, "& "IO_L5 :L5, "& "IO_L6 :L6, "& "IO_L7 :L7, "& "IO_L8 :L8, "& "IO_M2 :M2, "& "IO_M3 :M3, "& "IO_M4 :M4, "& "IO_M5 :M5, "& "IO_M7 :M7, "& "IO_M8 :M8, "& "IO_M9 :M9, "& "IO_N1 :N1, "& "IO_N2 :N2, "& "IO_N4 :N4, "& "IO_N5 :N5, "& "IO_N6 :N6, "& "IO_N7 :N7, "& "IO_N8 :N8, "& "IO_P1 :P1, "& "IO_P2 :P2, "& "IO_P3 :P3, "& "IO_P4 :P4, "& "IO_P6 :P6, "& "IO_P7 :P7, "& "IO_P8 :P8, "& "IO_P9 :P9, "& "IO_R1 :R1, "& "IO_R3 :R3, "& "IO_R4 :R4, "& "IO_R5 :R5, "& "IO_R6 :R6, "& "IO_R8 :R8, "& "IO_R9 :R9, "& "IO_T1 :T1, "& "IO_T2 :T2, "& "IO_T3 :T3, "& "IO_T5 :T5, "& "IO_T6 :T6, "& "IO_T7 :T7, "& "IO_T8 :T8, "& "IO_U2 :U2, "& "IO_U3 :U3, "& "IO_U4 :U4, "& "IO_U5 :U5, "& "IO_U7 :U7, "& "IO_U8 :U8, "& "IO_U9 :U9, "& "IO_V1 :V1, "& "IO_V2 :V2, "& "IO_V4 :V4, "& "IO_V5 :V5, "& "IO_V6 :V6, "& "IO_V7 :V7, "& "IO_V9 :V9, "& "IO_W1 :W1, "& "IO_W2 :W2, "& "IO_W3 :W3, "& "IO_W4 :W4, "& "IO_W6 :W6, "& "IO_W7 :W7, "& "IO_W8 :W8, "& "IO_W9 :W9, "& "IO_Y1 :Y1, "& "IO_Y3 :Y3, "& "IO_Y4 :Y4, "& "IO_Y5 :Y5, "& "IO_Y6 :Y6, "& "IO_Y8 :Y8, "& "IO_Y9 :Y9, "& "IO_A10 :A10, "& "IO_A11 :A11, "& "IO_A12 :A12, "& "IO_A13 :A13, "& "IO_A15 :A15, "& "IO_A16 :A16, "& "IO_A17 :A17, "& "IO_A19 :A19, "& "IO_A20 :A20, "& "IO_AA1 :AA1, "& "IO_AA2 :AA2, "& "IO_AA3 :AA3, "& "IO_AA5 :AA5, "& "IO_AA6 :AA6, "& "IO_AA7 :AA7, "& "IO_AA8 :AA8, "& "IO_AB2 :AB2, "& "IO_AB3 :AB3, "& "IO_AB4 :AB4, "& "IO_AB5 :AB5, "& "IO_AB7 :AB7, "& "IO_AB8 :AB8, "& "IO_AB9 :AB9, "& "IO_B10 :B10, "& "IO_B12 :B12, "& "IO_B13 :B13, "& "IO_B14 :B14, "& "IO_B15 :B15, "& "IO_B17 :B17, "& "IO_B21 :B21, "& "IO_B22 :B22, "& "IO_C10 :C10, "& "IO_C11 :C11, "& "IO_C12 :C12, "& "IO_C14 :C14, "& "IO_C15 :C15, "& "IO_C16 :C16, "& "IO_C17 :C17, "& "IO_C19 :C19, "& "IO_C20 :C20, "& "IO_D11 :D11, "& "IO_D12 :D12, "& "IO_D13 :D13, "& "IO_D14 :D14, "& "IO_D16 :D16, "& "IO_D17 :D17, "& "IO_D21 :D21, "& "IO_D22 :D22, "& "IO_E10 :E10, "& "IO_E11 :E11, "& "IO_E13 :E13, "& "IO_E14 :E14, "& "IO_E15 :E15, "& "IO_E16 :E16, "& "IO_E19 :E19, "& "IO_E20 :E20, "& "IO_F10 :F10, "& "IO_F11 :F11, "& "IO_F12 :F12, "& "IO_F13 :F13, "& "IO_F15 :F15, "& "IO_F16 :F16, "& "IO_F17 :F17, "& "IO_F21 :F21, "& "IO_F22 :F22, "& "IO_G12 :G12, "& "IO_G13 :G13, "& "IO_G14 :G14, "& "IO_G15 :G15, "& "IO_G17 :G17, "& "IO_G19 :G19, "& "IO_G20 :G20, "& "IO_H13 :H13, "& "IO_H15 :H15, "& "IO_H21 :H21, "& "IO_H22 :H22, "& "IO_J19 :J19, "& "IO_J20 :J20, "& "IO_K21 :K21, "& "IO_K22 :K22, "& "IO_L19 :L19, "& "IO_L20 :L20, "& "IO_M21 :M21, "& "IO_M22 :M22, "& "IO_N19 :N19, "& "IO_N20 :N20, "& "IO_P21 :P21, "& "IO_P22 :P22, "& "IO_R10 :R10, "& "IO_R12 :R12, "& "IO_R13 :R13, "& "IO_R15 :R15, "& "IO_R16 :R16, "& "IO_R19 :R19, "& "IO_R20 :R20, "& "IO_T10 :T10, "& "IO_T11 :T11, "& "IO_T12 :T12, "& "IO_T13 :T13, "& "IO_T15 :T15, "& "IO_T16 :T16, "& "IO_T17 :T17, "& "IO_T21 :T21, "& "IO_T22 :T22, "& "IO_U10 :U10, "& "IO_U12 :U12, "& "IO_U13 :U13, "& "IO_U14 :U14, "& "IO_U15 :U15, "& "IO_U17 :U17, "& "IO_U19 :U19, "& "IO_U20 :U20, "& "IO_V10 :V10, "& "IO_V11 :V11, "& "IO_V12 :V12, "& "IO_V14 :V14, "& "IO_V15 :V15, "& "IO_V16 :V16, "& "IO_V17 :V17, "& "IO_V21 :V21, "& "IO_V22 :V22, "& "IO_W11 :W11, "& "IO_W12 :W12, "& "IO_W13 :W13, "& "IO_W14 :W14, "& "IO_W16 :W16, "& "IO_W17 :W17, "& "IO_W19 :W19, "& "IO_W20 :W20, "& "IO_Y10 :Y10, "& "IO_Y11 :Y11, "& "IO_Y13 :Y13, "& "IO_Y14 :Y14, "& "IO_Y15 :Y15, "& "IO_Y16 :Y16, "& "IO_Y21 :Y21, "& "IO_Y22 :Y22, "& "IO_AA10 :AA10, "& "IO_AA11 :AA11, "& "IO_AA12 :AA12, "& "IO_AA13 :AA13, "& "IO_AA15 :AA15, "& "IO_AA16 :AA16, "& "IO_AA17 :AA17, "& "IO_AA19 :AA19, "& "IO_AA20 :AA20, "& "IO_AB10 :AB10, "& "IO_AB12 :AB12, "& "IO_AB13 :AB13, "& "IO_AB14 :AB14, "& "IO_AB15 :AB15, "& "IO_AB17 :AB17, "& "IO_AB21 :AB21, "& "IO_AB22 :AB22, "& "IO_CFG_INTF:G9, "& "RESERVED :H11, "& "SCK :G3, "& "SDI :G10, "& "SDO :G5, "& "SPI_EN :H10, "& "SS :G4, "& "TCK :F8, "& "TDI :G8, "& "TDO :F6, "& "TMS :F7, "& "TRST :G7, "& "VDD :(J15, K12, K14, K16, L11, L15, L17, "& "M12, M14, M16, N11, N13, N15, N17), "& "VDD18 :(P12, P14, P16, R14), "& "VDD25 :(P10, R17, J10, J17, L13), "& "VDDA0 :(M10, N9, B19, C21, E21, G21, H19, "& "J21, K19, L21, M19, N21, P19, R21, "& "T19, U21, W21, Y19, G18, L18, R18, "& "V19, H14, H16, J11, J13, K10), "& "VDDI0 :(AB6, R11, U1, V8, W5, Y2), "& "VDDI1 :(W15, Y12, AA9, AB16, T14, U11), "& "VDDI2 :(B16, G11, A9, B6, H17, C3, C13, "& "D10, E7, E17, F4, F14), "& "VDDI3 :(H8, H12), "& "VDDI4 :(M6, G1, J5, K2, L9, N3, R7, "& "T4), "& "VDD_XCVR_CLK:(J18, N18), "& "VSS :(Y18, Y20, A1, A4, A14, AA4, AA14, "& "AB1, AB11, B11, C8, D5, D15, E2, "& "E12, F9, G6, G16, H3, J12, J14, "& "J16, K7, K11, K13, K15, K17, L4, "& "L10, L12, L14, L16, M1, M11, M13, "& "M15, M17, N10, N12, N14, N16, P5, "& "P11, P13, P15, P17, R2, T9, U6, "& "U16, V3, V13, W10, Y7, Y17, A18, "& "A21, A22, AA18, AA21, AA22, AB18, AB19, "& "AB20, B18, B20, C18, C22, D18, D20, "& "E18, E22, F18, F20, G22, H18, H20, "& "J22, K18, K20, L22, M18, M20, N22, "& "P18, P20, R22, T18, T20, U18, U22, "& "V18, V20, W18, W22), "& "XCVR_VREF :(F19, D19) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.50e+07, BOTH); attribute INSTRUCTION_LENGTH of MPF200TCfcg484 : entity is 8; attribute INSTRUCTION_OPCODE of MPF200TCfcg484 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "EXTEST2 (00001001), "& "PRELOAD (00000001), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "USERCODE (00001110), "& "EXTEST_PULSE (00000110), "& "EXTEST_TRAIN (00001010) "; attribute INSTRUCTION_CAPTURE of MPF200TCfcg484 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of MPF200TCfcg484 : entity is "XXXX1111100000010010000111001111"; attribute USERCODE_REGISTER of MPF200TCfcg484 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of MPF200TCfcg484 : entity is "BOUNDARY(EXTEST, EXTEST2, PRELOAD, SAMPLE, EXTEST_PULSE, EXTEST_TRAIN), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of MPF200TCfcg484 : entity is 1202; attribute BOUNDARY_REGISTER of MPF200TCfcg484 : entity is -- num cell port function safe [ccell disval rslt] --BSR B3 IO_B3. Scan Cell 0 " 0 (BC_1, IO_B3, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_B3, input, X), "& --BSR B2 IO_B2. Scan Cell 1 " 3 (BC_1, IO_B2, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_B2, input, X), "& --BSR D3 IO_D3. Scan Cell 2 " 6 (BC_1, IO_D3, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_D3, input, X), "& --BSR E3 IO_E3. Scan Cell 3 " 9 (BC_1, IO_E3, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_E3, input, X), "& --BSR A3 IO_A3. Scan Cell 4 " 12 (BC_1, IO_A3, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_A3, input, X), "& --BSR A2 IO_A2. Scan Cell 5 " 15 (BC_1, IO_A2, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_A2, input, X), "& --BSR B1 IO_B1. Scan Cell 6 " 18 (BC_1, IO_B1, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, IO_B1, input, X), "& --BSR C1 IO_C1. Scan Cell 7 " 21 (BC_1, IO_C1, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, IO_C1, input, X), "& --BSR C2 IO_C2. Scan Cell 8 " 24 (BC_1, IO_C2, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_C2, input, X), "& --BSR D2 IO_D2. Scan Cell 9 " 27 (BC_1, IO_D2, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_D2, input, X), "& --BSR D1 IO_D1. Scan Cell 10 " 30 (BC_1, IO_D1, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, IO_D1, input, X), "& --BSR E1 IO_E1. Scan Cell 11 " 33 (BC_1, IO_E1, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, IO_E1, input, X), "& --BSR J9 IO_J9. Scan Cell 12 " 36 (BC_1, IO_J9, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, IO_J9, input, X), "& --BSR K9 IO_K9. Scan Cell 13 " 39 (BC_1, IO_K9, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, IO_K9, input, X), "& --BSR H6 IO_H6. Scan Cell 14 " 42 (BC_1, IO_H6, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, IO_H6, input, X), "& --BSR H5 IO_H5. Scan Cell 15 " 45 (BC_1, IO_H5, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, IO_H5, input, X), "& --BSR H4 IO_H4. Scan Cell 16 " 48 (BC_1, IO_H4, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, IO_H4, input, X), "& --BSR J4 IO_J4. Scan Cell 17 " 51 (BC_1, IO_J4, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, IO_J4, input, X), "& --BSR J8 IO_J8. Scan Cell 18 " 54 (BC_1, IO_J8, output3, X, 55, 0, Z), "& " 55 (BC_1, *, control, 0), "& " 56 (BC_1, IO_J8, input, X), "& --BSR K8 IO_K8. Scan Cell 19 " 57 (BC_1, IO_K8, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, IO_K8, input, X), "& --BSR H7 IO_H7. Scan Cell 20 " 60 (BC_1, IO_H7, output3, X, 61, 0, Z), "& " 61 (BC_1, *, control, 0), "& " 62 (BC_1, IO_H7, input, X), "& --BSR J7 IO_J7. Scan Cell 21 " 63 (BC_1, IO_J7, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, IO_J7, input, X), "& --BSR J6 IO_J6. Scan Cell 22 " 66 (BC_1, IO_J6, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, IO_J6, input, X), "& --BSR K6 IO_K6. Scan Cell 23 " 69 (BC_1, IO_K6, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, IO_K6, input, X), "& --BSR Pad not Bonded. Scan Cell 24 " 72 (BC_1, *,internal, X), "& " 73 (BC_1, *,internal, X), "& " 74 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 25 " 75 (BC_1, *,internal, X), "& " 76 (BC_1, *,internal, X), "& " 77 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 26 " 78 (BC_1, *,internal, X), "& " 79 (BC_1, *,internal, X), "& " 80 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 27 " 81 (BC_1, *,internal, X), "& " 82 (BC_1, *,internal, X), "& " 83 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 28 " 84 (BC_1, *,internal, X), "& " 85 (BC_1, *,internal, X), "& " 86 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 29 " 87 (BC_1, *,internal, X), "& " 88 (BC_1, *,internal, X), "& " 89 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 30 " 90 (BC_1, *,internal, X), "& " 91 (BC_1, *,internal, X), "& " 92 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 31 " 93 (BC_1, *,internal, X), "& " 94 (BC_1, *,internal, X), "& " 95 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 32 " 96 (BC_1, *,internal, X), "& " 97 (BC_1, *,internal, X), "& " 98 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 33 " 99 (BC_1, *,internal, X), "& " 100 (BC_1, *,internal, X), "& " 101 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 34 " 102 (BC_1, *,internal, X), "& " 103 (BC_1, *,internal, X), "& " 104 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 35 " 105 (BC_1, *,internal, X), "& " 106 (BC_1, *,internal, X), "& " 107 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 36 " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& " 110 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 37 " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& " 113 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 39 " 117 (BC_1, *,internal, X), "& " 118 (BC_1, *,internal, X), "& " 119 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 40 " 120 (BC_1, *,internal, X), "& " 121 (BC_1, *,internal, X), "& " 122 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 41 " 123 (BC_1, *,internal, X), "& " 124 (BC_1, *,internal, X), "& " 125 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 42 " 126 (BC_1, *,internal, X), "& " 127 (BC_1, *,internal, X), "& " 128 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 43 " 129 (BC_1, *,internal, X), "& " 130 (BC_1, *,internal, X), "& " 131 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 44 " 132 (BC_1, *,internal, X), "& " 133 (BC_1, *,internal, X), "& " 134 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 45 " 135 (BC_1, *,internal, X), "& " 136 (BC_1, *,internal, X), "& " 137 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 46 " 138 (BC_1, *,internal, X), "& " 139 (BC_1, *,internal, X), "& " 140 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 47 " 141 (BC_1, *,internal, X), "& " 142 (BC_1, *,internal, X), "& " 143 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 48 " 144 (BC_1, *,internal, X), "& " 145 (BC_1, *,internal, X), "& " 146 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 49 " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& " 149 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 50 " 150 (BC_1, *,internal, X), "& " 151 (BC_1, *,internal, X), "& " 152 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 51 " 153 (BC_1, *,internal, X), "& " 154 (BC_1, *,internal, X), "& " 155 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 52 " 156 (BC_1, *,internal, X), "& " 157 (BC_1, *,internal, X), "& " 158 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 53 " 159 (BC_1, *,internal, X), "& " 160 (BC_1, *,internal, X), "& " 161 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 54 " 162 (BC_1, *,internal, X), "& " 163 (BC_1, *,internal, X), "& " 164 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 55 " 165 (BC_1, *,internal, X), "& " 166 (BC_1, *,internal, X), "& " 167 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 56 " 168 (BC_1, *,internal, X), "& " 169 (BC_1, *,internal, X), "& " 170 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 57 " 171 (BC_1, *,internal, X), "& " 172 (BC_1, *,internal, X), "& " 173 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 58 " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& " 176 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 59 " 177 (BC_1, *,internal, X), "& " 178 (BC_1, *,internal, X), "& " 179 (BC_1, *,internal, X), "& --BSR G2 IO_G2. Scan Cell 60 " 180 (BC_1, IO_G2, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, IO_G2, input, X), "& --BSR H2 IO_H2. Scan Cell 61 " 183 (BC_1, IO_H2, output3, X, 184, 0, Z), "& " 184 (BC_1, *, control, 0), "& " 185 (BC_1, IO_H2, input, X), "& --BSR F2 IO_F2. Scan Cell 62 " 186 (BC_1, IO_F2, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, IO_F2, input, X), "& --BSR F1 IO_F1. Scan Cell 63 " 189 (BC_1, IO_F1, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, IO_F1, input, X), "& --BSR H1 IO_H1. Scan Cell 64 " 192 (BC_1, IO_H1, output3, X, 193, 0, Z), "& " 193 (BC_1, *, control, 0), "& " 194 (BC_1, IO_H1, input, X), "& --BSR J1 IO_J1. Scan Cell 65 " 195 (BC_1, IO_J1, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, IO_J1, input, X), "& --BSR K3 IO_K3. Scan Cell 66 " 198 (BC_1, IO_K3, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, IO_K3, input, X), "& --BSR L2 IO_L2. Scan Cell 67 " 201 (BC_1, IO_L2, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, IO_L2, input, X), "& --BSR J3 IO_J3. Scan Cell 68 " 204 (BC_1, IO_J3, output3, X, 205, 0, Z), "& " 205 (BC_1, *, control, 0), "& " 206 (BC_1, IO_J3, input, X), "& --BSR J2 IO_J2. Scan Cell 69 " 207 (BC_1, IO_J2, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, IO_J2, input, X), "& --BSR K1 IO_K1. Scan Cell 70 " 210 (BC_1, IO_K1, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, IO_K1, input, X), "& --BSR L1 IO_L1. Scan Cell 71 " 213 (BC_1, IO_L1, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, IO_L1, input, X), "& --BSR L5 IO_L5. Scan Cell 72 " 216 (BC_1, IO_L5, output3, X, 217, 0, Z), "& " 217 (BC_1, *, control, 0), "& " 218 (BC_1, IO_L5, input, X), "& --BSR M5 IO_M5. Scan Cell 73 " 219 (BC_1, IO_M5, output3, X, 220, 0, Z), "& " 220 (BC_1, *, control, 0), "& " 221 (BC_1, IO_M5, input, X), "& --BSR L3 IO_L3. Scan Cell 74 " 222 (BC_1, IO_L3, output3, X, 223, 0, Z), "& " 223 (BC_1, *, control, 0), "& " 224 (BC_1, IO_L3, input, X), "& --BSR M4 IO_M4. Scan Cell 75 " 225 (BC_1, IO_M4, output3, X, 226, 0, Z), "& " 226 (BC_1, *, control, 0), "& " 227 (BC_1, IO_M4, input, X), "& --BSR K5 IO_K5. Scan Cell 76 " 228 (BC_1, IO_K5, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, IO_K5, input, X), "& --BSR K4 IO_K4. Scan Cell 77 " 231 (BC_1, IO_K4, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, IO_K4, input, X), "& --BSR L6 IO_L6. Scan Cell 78 " 234 (BC_1, IO_L6, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, IO_L6, input, X), "& --BSR M7 IO_M7. Scan Cell 79 " 237 (BC_1, IO_M7, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, IO_M7, input, X), "& --BSR L7 IO_L7. Scan Cell 80 " 240 (BC_1, IO_L7, output3, X, 241, 0, Z), "& " 241 (BC_1, *, control, 0), "& " 242 (BC_1, IO_L7, input, X), "& --BSR L8 IO_L8. Scan Cell 81 " 243 (BC_1, IO_L8, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, IO_L8, input, X), "& --BSR M3 IO_M3. Scan Cell 82 " 246 (BC_1, IO_M3, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_M3, input, X), "& --BSR M2 IO_M2. Scan Cell 83 " 249 (BC_1, IO_M2, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_M2, input, X), "& --BSR Pad not Bonded. Scan Cell 84 " 252 (BC_1, *,internal, X), "& " 253 (BC_1, *,internal, X), "& " 254 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 85 " 255 (BC_1, *,internal, X), "& " 256 (BC_1, *,internal, X), "& " 257 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 86 " 258 (BC_1, *,internal, X), "& " 259 (BC_1, *,internal, X), "& " 260 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 87 " 261 (BC_1, *,internal, X), "& " 262 (BC_1, *,internal, X), "& " 263 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 88 " 264 (BC_1, *,internal, X), "& " 265 (BC_1, *,internal, X), "& " 266 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 89 " 267 (BC_1, *,internal, X), "& " 268 (BC_1, *,internal, X), "& " 269 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 90 " 270 (BC_1, *,internal, X), "& " 271 (BC_1, *,internal, X), "& " 272 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 91 " 273 (BC_1, *,internal, X), "& " 274 (BC_1, *,internal, X), "& " 275 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 92 " 276 (BC_1, *,internal, X), "& " 277 (BC_1, *,internal, X), "& " 278 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 93 " 279 (BC_1, *,internal, X), "& " 280 (BC_1, *,internal, X), "& " 281 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 94 " 282 (BC_1, *,internal, X), "& " 283 (BC_1, *,internal, X), "& " 284 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 95 " 285 (BC_1, *,internal, X), "& " 286 (BC_1, *,internal, X), "& " 287 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 96 " 288 (BC_1, *,internal, X), "& " 289 (BC_1, *,internal, X), "& " 290 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 97 " 291 (BC_1, *,internal, X), "& " 292 (BC_1, *,internal, X), "& " 293 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 98 " 294 (BC_1, *,internal, X), "& " 295 (BC_1, *,internal, X), "& " 296 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 99 " 297 (BC_1, *,internal, X), "& " 298 (BC_1, *,internal, X), "& " 299 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 100 " 300 (BC_1, *,internal, X), "& " 301 (BC_1, *,internal, X), "& " 302 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 101 " 303 (BC_1, *,internal, X), "& " 304 (BC_1, *,internal, X), "& " 305 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 102 " 306 (BC_1, *,internal, X), "& " 307 (BC_1, *,internal, X), "& " 308 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 103 " 309 (BC_1, *,internal, X), "& " 310 (BC_1, *,internal, X), "& " 311 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 104 " 312 (BC_1, *,internal, X), "& " 313 (BC_1, *,internal, X), "& " 314 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 105 " 315 (BC_1, *,internal, X), "& " 316 (BC_1, *,internal, X), "& " 317 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 106 " 318 (BC_1, *,internal, X), "& " 319 (BC_1, *,internal, X), "& " 320 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 107 " 321 (BC_1, *,internal, X), "& " 322 (BC_1, *,internal, X), "& " 323 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 108 " 324 (BC_1, *,internal, X), "& " 325 (BC_1, *,internal, X), "& " 326 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 109 " 327 (BC_1, *,internal, X), "& " 328 (BC_1, *,internal, X), "& " 329 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 110 " 330 (BC_1, *,internal, X), "& " 331 (BC_1, *,internal, X), "& " 332 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 111 " 333 (BC_1, *,internal, X), "& " 334 (BC_1, *,internal, X), "& " 335 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 112 " 336 (BC_1, *,internal, X), "& " 337 (BC_1, *,internal, X), "& " 338 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 113 " 339 (BC_1, *,internal, X), "& " 340 (BC_1, *,internal, X), "& " 341 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 114 " 342 (BC_1, *,internal, X), "& " 343 (BC_1, *,internal, X), "& " 344 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 115 " 345 (BC_1, *,internal, X), "& " 346 (BC_1, *,internal, X), "& " 347 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 116 " 348 (BC_1, *,internal, X), "& " 349 (BC_1, *,internal, X), "& " 350 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 117 " 351 (BC_1, *,internal, X), "& " 352 (BC_1, *,internal, X), "& " 353 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 118 " 354 (BC_1, *,internal, X), "& " 355 (BC_1, *,internal, X), "& " 356 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 119 " 357 (BC_1, *,internal, X), "& " 358 (BC_1, *,internal, X), "& " 359 (BC_1, *,internal, X), "& --BSR M8 IO_M8. Scan Cell 120 " 360 (BC_1, IO_M8, output3, X, 361, 0, Z), "& " 361 (BC_1, *, control, 0), "& " 362 (BC_1, IO_M8, input, X), "& --BSR M9 IO_M9. Scan Cell 121 " 363 (BC_1, IO_M9, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, IO_M9, input, X), "& --BSR N6 IO_N6. Scan Cell 122 " 366 (BC_1, IO_N6, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, IO_N6, input, X), "& --BSR N5 IO_N5. Scan Cell 123 " 369 (BC_1, IO_N5, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, IO_N5, input, X), "& --BSR N7 IO_N7. Scan Cell 124 " 372 (BC_1, IO_N7, output3, X, 373, 0, Z), "& " 373 (BC_1, *, control, 0), "& " 374 (BC_1, IO_N7, input, X), "& --BSR N8 IO_N8. Scan Cell 125 " 375 (BC_1, IO_N8, output3, X, 376, 0, Z), "& " 376 (BC_1, *, control, 0), "& " 377 (BC_1, IO_N8, input, X), "& --BSR P7 IO_P7. Scan Cell 126 " 378 (BC_1, IO_P7, output3, X, 379, 0, Z), "& " 379 (BC_1, *, control, 0), "& " 380 (BC_1, IO_P7, input, X), "& --BSR P8 IO_P8. Scan Cell 127 " 381 (BC_1, IO_P8, output3, X, 382, 0, Z), "& " 382 (BC_1, *, control, 0), "& " 383 (BC_1, IO_P8, input, X), "& --BSR P6 IO_P6. Scan Cell 128 " 384 (BC_1, IO_P6, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, IO_P6, input, X), "& --BSR R6 IO_R6. Scan Cell 129 " 387 (BC_1, IO_R6, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, IO_R6, input, X), "& --BSR P9 IO_P9. Scan Cell 130 " 390 (BC_1, IO_P9, output3, X, 391, 0, Z), "& " 391 (BC_1, *, control, 0), "& " 392 (BC_1, IO_P9, input, X), "& --BSR R8 IO_R8. Scan Cell 131 " 393 (BC_1, IO_R8, output3, X, 394, 0, Z), "& " 394 (BC_1, *, control, 0), "& " 395 (BC_1, IO_R8, input, X), "& --BSR R5 IO_R5. Scan Cell 132 " 396 (BC_1, IO_R5, output3, X, 397, 0, Z), "& " 397 (BC_1, *, control, 0), "& " 398 (BC_1, IO_R5, input, X), "& --BSR R4 IO_R4. Scan Cell 133 " 399 (BC_1, IO_R4, output3, X, 400, 0, Z), "& " 400 (BC_1, *, control, 0), "& " 401 (BC_1, IO_R4, input, X), "& --BSR N4 IO_N4. Scan Cell 134 " 402 (BC_1, IO_N4, output3, X, 403, 0, Z), "& " 403 (BC_1, *, control, 0), "& " 404 (BC_1, IO_N4, input, X), "& --BSR P3 IO_P3. Scan Cell 135 " 405 (BC_1, IO_P3, output3, X, 406, 0, Z), "& " 406 (BC_1, *, control, 0), "& " 407 (BC_1, IO_P3, input, X), "& --BSR T2 IO_T2. Scan Cell 136 " 408 (BC_1, IO_T2, output3, X, 409, 0, Z), "& " 409 (BC_1, *, control, 0), "& " 410 (BC_1, IO_T2, input, X), "& --BSR T3 IO_T3. Scan Cell 137 " 411 (BC_1, IO_T3, output3, X, 412, 0, Z), "& " 412 (BC_1, *, control, 0), "& " 413 (BC_1, IO_T3, input, X), "& --BSR P4 IO_P4. Scan Cell 138 " 414 (BC_1, IO_P4, output3, X, 415, 0, Z), "& " 415 (BC_1, *, control, 0), "& " 416 (BC_1, IO_P4, input, X), "& --BSR R3 IO_R3. Scan Cell 139 " 417 (BC_1, IO_R3, output3, X, 418, 0, Z), "& " 418 (BC_1, *, control, 0), "& " 419 (BC_1, IO_R3, input, X), "& --BSR T5 IO_T5. Scan Cell 140 " 420 (BC_1, IO_T5, output3, X, 421, 0, Z), "& " 421 (BC_1, *, control, 0), "& " 422 (BC_1, IO_T5, input, X), "& --BSR T6 IO_T6. Scan Cell 141 " 423 (BC_1, IO_T6, output3, X, 424, 0, Z), "& " 424 (BC_1, *, control, 0), "& " 425 (BC_1, IO_T6, input, X), "& --BSR N2 IO_N2. Scan Cell 142 " 426 (BC_1, IO_N2, output3, X, 427, 0, Z), "& " 427 (BC_1, *, control, 0), "& " 428 (BC_1, IO_N2, input, X), "& --BSR P2 IO_P2. Scan Cell 143 " 429 (BC_1, IO_P2, output3, X, 430, 0, Z), "& " 430 (BC_1, *, control, 0), "& " 431 (BC_1, IO_P2, input, X), "& --BSR Pad not Bonded. Scan Cell 144 " 432 (BC_1, *,internal, X), "& " 433 (BC_1, *,internal, X), "& " 434 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 145 " 435 (BC_1, *,internal, X), "& " 436 (BC_1, *,internal, X), "& " 437 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 146 " 438 (BC_1, *,internal, X), "& " 439 (BC_1, *,internal, X), "& " 440 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 147 " 441 (BC_1, *,internal, X), "& " 442 (BC_1, *,internal, X), "& " 443 (BC_1, *,internal, X), "& --BSR N1 IO_N1. Scan Cell 148 " 444 (BC_1, IO_N1, output3, X, 445, 0, Z), "& " 445 (BC_1, *, control, 0), "& " 446 (BC_1, IO_N1, input, X), "& --BSR P1 IO_P1. Scan Cell 149 " 447 (BC_1, IO_P1, output3, X, 448, 0, Z), "& " 448 (BC_1, *, control, 0), "& " 449 (BC_1, IO_P1, input, X), "& --BSR R1 IO_R1. Scan Cell 150 " 450 (BC_1, IO_R1, output3, X, 451, 0, Z), "& " 451 (BC_1, *, control, 0), "& " 452 (BC_1, IO_R1, input, X), "& --BSR T1 IO_T1. Scan Cell 151 " 453 (BC_1, IO_T1, output3, X, 454, 0, Z), "& " 454 (BC_1, *, control, 0), "& " 455 (BC_1, IO_T1, input, X), "& --BSR U5 IO_U5. Scan Cell 152 " 456 (BC_1, IO_U5, output3, X, 457, 0, Z), "& " 457 (BC_1, *, control, 0), "& " 458 (BC_1, IO_U5, input, X), "& --BSR U4 IO_U4. Scan Cell 153 " 459 (BC_1, IO_U4, output3, X, 460, 0, Z), "& " 460 (BC_1, *, control, 0), "& " 461 (BC_1, IO_U4, input, X), "& --BSR U3 IO_U3. Scan Cell 154 " 462 (BC_1, IO_U3, output3, X, 463, 0, Z), "& " 463 (BC_1, *, control, 0), "& " 464 (BC_1, IO_U3, input, X), "& --BSR U2 IO_U2. Scan Cell 155 " 465 (BC_1, IO_U2, output3, X, 466, 0, Z), "& " 466 (BC_1, *, control, 0), "& " 467 (BC_1, IO_U2, input, X), "& --BSR V2 IO_V2. Scan Cell 156 " 468 (BC_1, IO_V2, output3, X, 469, 0, Z), "& " 469 (BC_1, *, control, 0), "& " 470 (BC_1, IO_V2, input, X), "& --BSR W2 IO_W2. Scan Cell 157 " 471 (BC_1, IO_W2, output3, X, 472, 0, Z), "& " 472 (BC_1, *, control, 0), "& " 473 (BC_1, IO_W2, input, X), "& --BSR V1 IO_V1. Scan Cell 158 " 474 (BC_1, IO_V1, output3, X, 475, 0, Z), "& " 475 (BC_1, *, control, 0), "& " 476 (BC_1, IO_V1, input, X), "& --BSR W1 IO_W1. Scan Cell 159 " 477 (BC_1, IO_W1, output3, X, 478, 0, Z), "& " 478 (BC_1, *, control, 0), "& " 479 (BC_1, IO_W1, input, X), "& --BSR V4 IO_V4. Scan Cell 160 " 480 (BC_1, IO_V4, output3, X, 481, 0, Z), "& " 481 (BC_1, *, control, 0), "& " 482 (BC_1, IO_V4, input, X), "& --BSR W3 IO_W3. Scan Cell 161 " 483 (BC_1, IO_W3, output3, X, 484, 0, Z), "& " 484 (BC_1, *, control, 0), "& " 485 (BC_1, IO_W3, input, X), "& --BSR Y1 IO_Y1. Scan Cell 162 " 486 (BC_1, IO_Y1, output3, X, 487, 0, Z), "& " 487 (BC_1, *, control, 0), "& " 488 (BC_1, IO_Y1, input, X), "& --BSR AA1 IO_AA1. Scan Cell 163 " 489 (BC_1, IO_AA1, output3, X, 490, 0, Z), "& " 490 (BC_1, *, control, 0), "& " 491 (BC_1, IO_AA1, input, X), "& --BSR V5 IO_V5. Scan Cell 164 " 492 (BC_1, IO_V5, output3, X, 493, 0, Z), "& " 493 (BC_1, *, control, 0), "& " 494 (BC_1, IO_V5, input, X), "& --BSR W4 IO_W4. Scan Cell 165 " 495 (BC_1, IO_W4, output3, X, 496, 0, Z), "& " 496 (BC_1, *, control, 0), "& " 497 (BC_1, IO_W4, input, X), "& --BSR Y3 IO_Y3. Scan Cell 166 " 498 (BC_1, IO_Y3, output3, X, 499, 0, Z), "& " 499 (BC_1, *, control, 0), "& " 500 (BC_1, IO_Y3, input, X), "& --BSR AA3 IO_AA3. Scan Cell 167 " 501 (BC_1, IO_AA3, output3, X, 502, 0, Z), "& " 502 (BC_1, *, control, 0), "& " 503 (BC_1, IO_AA3, input, X), "& --BSR Y4 IO_Y4. Scan Cell 168 " 504 (BC_1, IO_Y4, output3, X, 505, 0, Z), "& " 505 (BC_1, *, control, 0), "& " 506 (BC_1, IO_Y4, input, X), "& --BSR Y5 IO_Y5. Scan Cell 169 " 507 (BC_1, IO_Y5, output3, X, 508, 0, Z), "& " 508 (BC_1, *, control, 0), "& " 509 (BC_1, IO_Y5, input, X), "& --BSR AA2 IO_AA2. Scan Cell 170 " 510 (BC_1, IO_AA2, output3, X, 511, 0, Z), "& " 511 (BC_1, *, control, 0), "& " 512 (BC_1, IO_AA2, input, X), "& --BSR AB2 IO_AB2. Scan Cell 171 " 513 (BC_1, IO_AB2, output3, X, 514, 0, Z), "& " 514 (BC_1, *, control, 0), "& " 515 (BC_1, IO_AB2, input, X), "& --BSR V6 IO_V6. Scan Cell 172 " 516 (BC_1, IO_V6, output3, X, 517, 0, Z), "& " 517 (BC_1, *, control, 0), "& " 518 (BC_1, IO_V6, input, X), "& --BSR W6 IO_W6. Scan Cell 173 " 519 (BC_1, IO_W6, output3, X, 520, 0, Z), "& " 520 (BC_1, *, control, 0), "& " 521 (BC_1, IO_W6, input, X), "& --BSR AB3 IO_AB3. Scan Cell 174 " 522 (BC_1, IO_AB3, output3, X, 523, 0, Z), "& " 523 (BC_1, *, control, 0), "& " 524 (BC_1, IO_AB3, input, X), "& --BSR AB4 IO_AB4. Scan Cell 175 " 525 (BC_1, IO_AB4, output3, X, 526, 0, Z), "& " 526 (BC_1, *, control, 0), "& " 527 (BC_1, IO_AB4, input, X), "& --BSR U7 IO_U7. Scan Cell 176 " 528 (BC_1, IO_U7, output3, X, 529, 0, Z), "& " 529 (BC_1, *, control, 0), "& " 530 (BC_1, IO_U7, input, X), "& --BSR V7 IO_V7. Scan Cell 177 " 531 (BC_1, IO_V7, output3, X, 532, 0, Z), "& " 532 (BC_1, *, control, 0), "& " 533 (BC_1, IO_V7, input, X), "& --BSR Y6 IO_Y6. Scan Cell 178 " 534 (BC_1, IO_Y6, output3, X, 535, 0, Z), "& " 535 (BC_1, *, control, 0), "& " 536 (BC_1, IO_Y6, input, X), "& --BSR AA6 IO_AA6. Scan Cell 179 " 537 (BC_1, IO_AA6, output3, X, 538, 0, Z), "& " 538 (BC_1, *, control, 0), "& " 539 (BC_1, IO_AA6, input, X), "& --BSR AA5 IO_AA5. Scan Cell 180 " 540 (BC_1, IO_AA5, output3, X, 541, 0, Z), "& " 541 (BC_1, *, control, 0), "& " 542 (BC_1, IO_AA5, input, X), "& --BSR AB5 IO_AB5. Scan Cell 181 " 543 (BC_1, IO_AB5, output3, X, 544, 0, Z), "& " 544 (BC_1, *, control, 0), "& " 545 (BC_1, IO_AB5, input, X), "& --BSR W7 IO_W7. Scan Cell 182 " 546 (BC_1, IO_W7, output3, X, 547, 0, Z), "& " 547 (BC_1, *, control, 0), "& " 548 (BC_1, IO_W7, input, X), "& --BSR W8 IO_W8. Scan Cell 183 " 549 (BC_1, IO_W8, output3, X, 550, 0, Z), "& " 550 (BC_1, *, control, 0), "& " 551 (BC_1, IO_W8, input, X), "& --BSR AA7 IO_AA7. Scan Cell 184 " 552 (BC_1, IO_AA7, output3, X, 553, 0, Z), "& " 553 (BC_1, *, control, 0), "& " 554 (BC_1, IO_AA7, input, X), "& --BSR AB7 IO_AB7. Scan Cell 185 " 555 (BC_1, IO_AB7, output3, X, 556, 0, Z), "& " 556 (BC_1, *, control, 0), "& " 557 (BC_1, IO_AB7, input, X), "& --BSR AA8 IO_AA8. Scan Cell 186 " 558 (BC_1, IO_AA8, output3, X, 559, 0, Z), "& " 559 (BC_1, *, control, 0), "& " 560 (BC_1, IO_AA8, input, X), "& --BSR Y8 IO_Y8. Scan Cell 187 " 561 (BC_1, IO_Y8, output3, X, 562, 0, Z), "& " 562 (BC_1, *, control, 0), "& " 563 (BC_1, IO_Y8, input, X), "& --BSR Pad not Bonded. Scan Cell 188 " 564 (BC_1, *,internal, X), "& " 565 (BC_1, *,internal, X), "& " 566 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 189 " 567 (BC_1, *,internal, X), "& " 568 (BC_1, *,internal, X), "& " 569 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 190 " 570 (BC_1, *,internal, X), "& " 571 (BC_1, *,internal, X), "& " 572 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 191 " 573 (BC_1, *,internal, X), "& " 574 (BC_1, *,internal, X), "& " 575 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 192 " 576 (BC_1, *,internal, X), "& " 577 (BC_1, *,internal, X), "& " 578 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 193 " 579 (BC_1, *,internal, X), "& " 580 (BC_1, *,internal, X), "& " 581 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 194 " 582 (BC_1, *,internal, X), "& " 583 (BC_1, *,internal, X), "& " 584 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 195 " 585 (BC_1, *,internal, X), "& " 586 (BC_1, *,internal, X), "& " 587 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 196 " 588 (BC_1, *,internal, X), "& " 589 (BC_1, *,internal, X), "& " 590 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 197 " 591 (BC_1, *,internal, X), "& " 592 (BC_1, *,internal, X), "& " 593 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 198 " 594 (BC_1, *,internal, X), "& " 595 (BC_1, *,internal, X), "& " 596 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 199 " 597 (BC_1, *,internal, X), "& " 598 (BC_1, *,internal, X), "& " 599 (BC_1, *,internal, X), "& --BSR T7 IO_T7. Scan Cell 200 " 600 (BC_1, IO_T7, output3, X, 601, 0, Z), "& " 601 (BC_1, *, control, 0), "& " 602 (BC_1, IO_T7, input, X), "& --BSR T8 IO_T8. Scan Cell 201 " 603 (BC_1, IO_T8, output3, X, 604, 0, Z), "& " 604 (BC_1, *, control, 0), "& " 605 (BC_1, IO_T8, input, X), "& --BSR U8 IO_U8. Scan Cell 202 " 606 (BC_1, IO_U8, output3, X, 607, 0, Z), "& " 607 (BC_1, *, control, 0), "& " 608 (BC_1, IO_U8, input, X), "& --BSR U9 IO_U9. Scan Cell 203 " 609 (BC_1, IO_U9, output3, X, 610, 0, Z), "& " 610 (BC_1, *, control, 0), "& " 611 (BC_1, IO_U9, input, X), "& --BSR T10 IO_T10. Scan Cell 204 " 612 (BC_1, IO_T10, output3, X, 613, 0, Z), "& " 613 (BC_1, *, control, 0), "& " 614 (BC_1, IO_T10, input, X), "& --BSR U10 IO_U10. Scan Cell 205 " 615 (BC_1, IO_U10, output3, X, 616, 0, Z), "& " 616 (BC_1, *, control, 0), "& " 617 (BC_1, IO_U10, input, X), "& --BSR R9 IO_R9. Scan Cell 206 " 618 (BC_1, IO_R9, output3, X, 619, 0, Z), "& " 619 (BC_1, *, control, 0), "& " 620 (BC_1, IO_R9, input, X), "& --BSR R10 IO_R10. Scan Cell 207 " 621 (BC_1, IO_R10, output3, X, 622, 0, Z), "& " 622 (BC_1, *, control, 0), "& " 623 (BC_1, IO_R10, input, X), "& --BSR V9 IO_V9. Scan Cell 208 " 624 (BC_1, IO_V9, output3, X, 625, 0, Z), "& " 625 (BC_1, *, control, 0), "& " 626 (BC_1, IO_V9, input, X), "& --BSR V10 IO_V10. Scan Cell 209 " 627 (BC_1, IO_V10, output3, X, 628, 0, Z), "& " 628 (BC_1, *, control, 0), "& " 629 (BC_1, IO_V10, input, X), "& --BSR W9 IO_W9. Scan Cell 210 " 630 (BC_1, IO_W9, output3, X, 631, 0, Z), "& " 631 (BC_1, *, control, 0), "& " 632 (BC_1, IO_W9, input, X), "& --BSR Y9 IO_Y9. Scan Cell 211 " 633 (BC_1, IO_Y9, output3, X, 634, 0, Z), "& " 634 (BC_1, *, control, 0), "& " 635 (BC_1, IO_Y9, input, X), "& --BSR Pad not Bonded. Scan Cell 212 " 636 (BC_1, *,internal, X), "& " 637 (BC_1, *,internal, X), "& " 638 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 213 " 639 (BC_1, *,internal, X), "& " 640 (BC_1, *,internal, X), "& " 641 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 214 " 642 (BC_1, *,internal, X), "& " 643 (BC_1, *,internal, X), "& " 644 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 215 " 645 (BC_1, *,internal, X), "& " 646 (BC_1, *,internal, X), "& " 647 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 216 " 648 (BC_1, *,internal, X), "& " 649 (BC_1, *,internal, X), "& " 650 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 217 " 651 (BC_1, *,internal, X), "& " 652 (BC_1, *,internal, X), "& " 653 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 218 " 654 (BC_1, *,internal, X), "& " 655 (BC_1, *,internal, X), "& " 656 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 219 " 657 (BC_1, *,internal, X), "& " 658 (BC_1, *,internal, X), "& " 659 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 220 " 660 (BC_1, *,internal, X), "& " 661 (BC_1, *,internal, X), "& " 662 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 221 " 663 (BC_1, *,internal, X), "& " 664 (BC_1, *,internal, X), "& " 665 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 222 " 666 (BC_1, *,internal, X), "& " 667 (BC_1, *,internal, X), "& " 668 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 223 " 669 (BC_1, *,internal, X), "& " 670 (BC_1, *,internal, X), "& " 671 (BC_1, *,internal, X), "& --BSR V14 IO_V14. Scan Cell 224 " 672 (BC_1, IO_V14, output3, X, 673, 0, Z), "& " 673 (BC_1, *, control, 0), "& " 674 (BC_1, IO_V14, input, X), "& --BSR U14 IO_U14. Scan Cell 225 " 675 (BC_1, IO_U14, output3, X, 676, 0, Z), "& " 676 (BC_1, *, control, 0), "& " 677 (BC_1, IO_U14, input, X), "& --BSR R12 IO_R12. Scan Cell 226 " 678 (BC_1, IO_R12, output3, X, 679, 0, Z), "& " 679 (BC_1, *, control, 0), "& " 680 (BC_1, IO_R12, input, X), "& --BSR T11 IO_T11. Scan Cell 227 " 681 (BC_1, IO_T11, output3, X, 682, 0, Z), "& " 682 (BC_1, *, control, 0), "& " 683 (BC_1, IO_T11, input, X), "& --BSR R13 IO_R13. Scan Cell 228 " 684 (BC_1, IO_R13, output3, X, 685, 0, Z), "& " 685 (BC_1, *, control, 0), "& " 686 (BC_1, IO_R13, input, X), "& --BSR T12 IO_T12. Scan Cell 229 " 687 (BC_1, IO_T12, output3, X, 688, 0, Z), "& " 688 (BC_1, *, control, 0), "& " 689 (BC_1, IO_T12, input, X), "& --BSR V15 IO_V15. Scan Cell 230 " 690 (BC_1, IO_V15, output3, X, 691, 0, Z), "& " 691 (BC_1, *, control, 0), "& " 692 (BC_1, IO_V15, input, X), "& --BSR U15 IO_U15. Scan Cell 231 " 693 (BC_1, IO_U15, output3, X, 694, 0, Z), "& " 694 (BC_1, *, control, 0), "& " 695 (BC_1, IO_U15, input, X), "& --BSR T13 IO_T13. Scan Cell 232 " 696 (BC_1, IO_T13, output3, X, 697, 0, Z), "& " 697 (BC_1, *, control, 0), "& " 698 (BC_1, IO_T13, input, X), "& --BSR U13 IO_U13. Scan Cell 233 " 699 (BC_1, IO_U13, output3, X, 700, 0, Z), "& " 700 (BC_1, *, control, 0), "& " 701 (BC_1, IO_U13, input, X), "& --BSR T15 IO_T15. Scan Cell 234 " 702 (BC_1, IO_T15, output3, X, 703, 0, Z), "& " 703 (BC_1, *, control, 0), "& " 704 (BC_1, IO_T15, input, X), "& --BSR R15 IO_R15. Scan Cell 235 " 705 (BC_1, IO_R15, output3, X, 706, 0, Z), "& " 706 (BC_1, *, control, 0), "& " 707 (BC_1, IO_R15, input, X), "& --BSR Pad not Bonded. Scan Cell 236 " 708 (BC_1, *,internal, X), "& " 709 (BC_1, *,internal, X), "& " 710 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 237 " 711 (BC_1, *,internal, X), "& " 712 (BC_1, *,internal, X), "& " 713 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 238 " 714 (BC_1, *,internal, X), "& " 715 (BC_1, *,internal, X), "& " 716 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 239 " 717 (BC_1, *,internal, X), "& " 718 (BC_1, *,internal, X), "& " 719 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 240 " 720 (BC_1, *,internal, X), "& " 721 (BC_1, *,internal, X), "& " 722 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 241 " 723 (BC_1, *,internal, X), "& " 724 (BC_1, *,internal, X), "& " 725 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 242 " 726 (BC_1, *,internal, X), "& " 727 (BC_1, *,internal, X), "& " 728 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 243 " 729 (BC_1, *,internal, X), "& " 730 (BC_1, *,internal, X), "& " 731 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 244 " 732 (BC_1, *,internal, X), "& " 733 (BC_1, *,internal, X), "& " 734 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 245 " 735 (BC_1, *,internal, X), "& " 736 (BC_1, *,internal, X), "& " 737 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 246 " 738 (BC_1, *,internal, X), "& " 739 (BC_1, *,internal, X), "& " 740 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 247 " 741 (BC_1, *,internal, X), "& " 742 (BC_1, *,internal, X), "& " 743 (BC_1, *,internal, X), "& --BSR U12 IO_U12. Scan Cell 248 " 744 (BC_1, IO_U12, output3, X, 745, 0, Z), "& " 745 (BC_1, *, control, 0), "& " 746 (BC_1, IO_U12, input, X), "& --BSR V11 IO_V11. Scan Cell 249 " 747 (BC_1, IO_V11, output3, X, 748, 0, Z), "& " 748 (BC_1, *, control, 0), "& " 749 (BC_1, IO_V11, input, X), "& --BSR W11 IO_W11. Scan Cell 250 " 750 (BC_1, IO_W11, output3, X, 751, 0, Z), "& " 751 (BC_1, *, control, 0), "& " 752 (BC_1, IO_W11, input, X), "& --BSR Y10 IO_Y10. Scan Cell 251 " 753 (BC_1, IO_Y10, output3, X, 754, 0, Z), "& " 754 (BC_1, *, control, 0), "& " 755 (BC_1, IO_Y10, input, X), "& --BSR AB8 IO_AB8. Scan Cell 252 " 756 (BC_1, IO_AB8, output3, X, 757, 0, Z), "& " 757 (BC_1, *, control, 0), "& " 758 (BC_1, IO_AB8, input, X), "& --BSR AB9 IO_AB9. Scan Cell 253 " 759 (BC_1, IO_AB9, output3, X, 760, 0, Z), "& " 760 (BC_1, *, control, 0), "& " 761 (BC_1, IO_AB9, input, X), "& --BSR V12 IO_V12. Scan Cell 254 " 762 (BC_1, IO_V12, output3, X, 763, 0, Z), "& " 763 (BC_1, *, control, 0), "& " 764 (BC_1, IO_V12, input, X), "& --BSR W12 IO_W12. Scan Cell 255 " 765 (BC_1, IO_W12, output3, X, 766, 0, Z), "& " 766 (BC_1, *, control, 0), "& " 767 (BC_1, IO_W12, input, X), "& --BSR Y11 IO_Y11. Scan Cell 256 " 768 (BC_1, IO_Y11, output3, X, 769, 0, Z), "& " 769 (BC_1, *, control, 0), "& " 770 (BC_1, IO_Y11, input, X), "& --BSR AA11 IO_AA11. Scan Cell 257 " 771 (BC_1, IO_AA11, output3, X, 772, 0, Z), "& " 772 (BC_1, *, control, 0), "& " 773 (BC_1, IO_AA11, input, X), "& --BSR AA10 IO_AA10. Scan Cell 258 " 774 (BC_1, IO_AA10, output3, X, 775, 0, Z), "& " 775 (BC_1, *, control, 0), "& " 776 (BC_1, IO_AA10, input, X), "& --BSR AB10 IO_AB10. Scan Cell 259 " 777 (BC_1, IO_AB10, output3, X, 778, 0, Z), "& " 778 (BC_1, *, control, 0), "& " 779 (BC_1, IO_AB10, input, X), "& --BSR W13 IO_W13. Scan Cell 260 " 780 (BC_1, IO_W13, output3, X, 781, 0, Z), "& " 781 (BC_1, *, control, 0), "& " 782 (BC_1, IO_W13, input, X), "& --BSR Y13 IO_Y13. Scan Cell 261 " 783 (BC_1, IO_Y13, output3, X, 784, 0, Z), "& " 784 (BC_1, *, control, 0), "& " 785 (BC_1, IO_Y13, input, X), "& --BSR AA13 IO_AA13. Scan Cell 262 " 786 (BC_1, IO_AA13, output3, X, 787, 0, Z), "& " 787 (BC_1, *, control, 0), "& " 788 (BC_1, IO_AA13, input, X), "& --BSR AB13 IO_AB13. Scan Cell 263 " 789 (BC_1, IO_AB13, output3, X, 790, 0, Z), "& " 790 (BC_1, *, control, 0), "& " 791 (BC_1, IO_AB13, input, X), "& --BSR AA12 IO_AA12. Scan Cell 264 " 792 (BC_1, IO_AA12, output3, X, 793, 0, Z), "& " 793 (BC_1, *, control, 0), "& " 794 (BC_1, IO_AA12, input, X), "& --BSR AB12 IO_AB12. Scan Cell 265 " 795 (BC_1, IO_AB12, output3, X, 796, 0, Z), "& " 796 (BC_1, *, control, 0), "& " 797 (BC_1, IO_AB12, input, X), "& --BSR AB14 IO_AB14. Scan Cell 266 " 798 (BC_1, IO_AB14, output3, X, 799, 0, Z), "& " 799 (BC_1, *, control, 0), "& " 800 (BC_1, IO_AB14, input, X), "& --BSR AB15 IO_AB15. Scan Cell 267 " 801 (BC_1, IO_AB15, output3, X, 802, 0, Z), "& " 802 (BC_1, *, control, 0), "& " 803 (BC_1, IO_AB15, input, X), "& --BSR W14 IO_W14. Scan Cell 268 " 804 (BC_1, IO_W14, output3, X, 805, 0, Z), "& " 805 (BC_1, *, control, 0), "& " 806 (BC_1, IO_W14, input, X), "& --BSR Y14 IO_Y14. Scan Cell 269 " 807 (BC_1, IO_Y14, output3, X, 808, 0, Z), "& " 808 (BC_1, *, control, 0), "& " 809 (BC_1, IO_Y14, input, X), "& --BSR Y15 IO_Y15. Scan Cell 270 " 810 (BC_1, IO_Y15, output3, X, 811, 0, Z), "& " 811 (BC_1, *, control, 0), "& " 812 (BC_1, IO_Y15, input, X), "& --BSR AA15 IO_AA15. Scan Cell 271 " 813 (BC_1, IO_AA15, output3, X, 814, 0, Z), "& " 814 (BC_1, *, control, 0), "& " 815 (BC_1, IO_AA15, input, X), "& --BSR T16 IO_T16. Scan Cell 272 " 816 (BC_1, IO_T16, output3, X, 817, 0, Z), "& " 817 (BC_1, *, control, 0), "& " 818 (BC_1, IO_T16, input, X), "& --BSR R16 IO_R16. Scan Cell 273 " 819 (BC_1, IO_R16, output3, X, 820, 0, Z), "& " 820 (BC_1, *, control, 0), "& " 821 (BC_1, IO_R16, input, X), "& --BSR AA16 IO_AA16. Scan Cell 274 " 822 (BC_1, IO_AA16, output3, X, 823, 0, Z), "& " 823 (BC_1, *, control, 0), "& " 824 (BC_1, IO_AA16, input, X), "& --BSR Y16 IO_Y16. Scan Cell 275 " 825 (BC_1, IO_Y16, output3, X, 826, 0, Z), "& " 826 (BC_1, *, control, 0), "& " 827 (BC_1, IO_Y16, input, X), "& --BSR AB17 IO_AB17. Scan Cell 276 " 828 (BC_1, IO_AB17, output3, X, 829, 0, Z), "& " 829 (BC_1, *, control, 0), "& " 830 (BC_1, IO_AB17, input, X), "& --BSR AA17 IO_AA17. Scan Cell 277 " 831 (BC_1, IO_AA17, output3, X, 832, 0, Z), "& " 832 (BC_1, *, control, 0), "& " 833 (BC_1, IO_AA17, input, X), "& --BSR W17 IO_W17. Scan Cell 278 " 834 (BC_1, IO_W17, output3, X, 835, 0, Z), "& " 835 (BC_1, *, control, 0), "& " 836 (BC_1, IO_W17, input, X), "& --BSR V17 IO_V17. Scan Cell 279 " 837 (BC_1, IO_V17, output3, X, 838, 0, Z), "& " 838 (BC_1, *, control, 0), "& " 839 (BC_1, IO_V17, input, X), "& --BSR V16 IO_V16. Scan Cell 280 " 840 (BC_1, IO_V16, output3, X, 841, 0, Z), "& " 841 (BC_1, *, control, 0), "& " 842 (BC_1, IO_V16, input, X), "& --BSR W16 IO_W16. Scan Cell 281 " 843 (BC_1, IO_W16, output3, X, 844, 0, Z), "& " 844 (BC_1, *, control, 0), "& " 845 (BC_1, IO_W16, input, X), "& --BSR T17 IO_T17. Scan Cell 282 " 846 (BC_1, IO_T17, output3, X, 847, 0, Z), "& " 847 (BC_1, *, control, 0), "& " 848 (BC_1, IO_T17, input, X), "& --BSR U17 IO_U17. Scan Cell 283 " 849 (BC_1, IO_U17, output3, X, 850, 0, Z), "& " 850 (BC_1, *, control, 0), "& " 851 (BC_1, IO_U17, input, X), "& --BSR Pad not Bonded. Scan Cell 284 " 852 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 285 " 853 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 286 " 854 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 287 " 855 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 288 " 856 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 289 " 857 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 290 " 858 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 291 " 859 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 292 " 860 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 293 " 861 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 294 " 862 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 295 " 863 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 296 " 864 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 297 " 865 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 298 " 866 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 299 " 867 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 300 " 868 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 301 " 869 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 302 " 870 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 303 " 871 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 304 " 872 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 305 " 873 (BC_1, *,internal, X), "& --BSR U19 IO_U19. Scan Cell 306 " 874 (BC_4, IO_U19, clock, X), "& --BSR U20 IO_U20. Scan Cell 307 " 875 (BC_4, IO_U20, clock, X), "& --BSR AB22 IO_AB22. Scan Cell 308 " 876 (AC_1, IO_AB22, output2, X), "& --BSR AB21 IO_AB21. Scan Cell 309 " 877 (BC_1, *,internal, 0), "& --BSR AA20 IO_AA20. Scan Cell 310 " 878 (BC_4, IO_AA20, observe_only, X), "& --BSR AA19 IO_AA19. Scan Cell 311 " 879 (BC_4, IO_AA19, observe_only, X), "& --BSR W20 IO_W20. Scan Cell 312 " 880 (BC_4, IO_W20, observe_only, X), "& --BSR W19 IO_W19. Scan Cell 313 " 881 (BC_4, IO_W19, observe_only, X), "& --BSR Y22 IO_Y22. Scan Cell 314 " 882 (AC_1, IO_Y22, output2, X), "& --BSR Y21 IO_Y21. Scan Cell 315 " 883 (BC_1, *,internal, 0), "& --BSR R19 IO_R19. Scan Cell 316 " 884 (BC_4, IO_R19, clock, X), "& --BSR R20 IO_R20. Scan Cell 317 " 885 (BC_4, IO_R20, clock, X), "& --BSR V22 IO_V22. Scan Cell 318 " 886 (AC_1, IO_V22, output2, X), "& --BSR V21 IO_V21. Scan Cell 319 " 887 (BC_1, *,internal, 0), "& --BSR T22 IO_T22. Scan Cell 320 " 888 (BC_4, IO_T22, observe_only, X), "& --BSR T21 IO_T21. Scan Cell 321 " 889 (BC_4, IO_T21, observe_only, X), "& --BSR M22 IO_M22. Scan Cell 322 " 890 (BC_4, IO_M22, observe_only, X), "& --BSR M21 IO_M21. Scan Cell 323 " 891 (BC_4, IO_M21, observe_only, X), "& --BSR P22 IO_P22. Scan Cell 324 " 892 (AC_1, IO_P22, output2, X), "& --BSR P21 IO_P21. Scan Cell 325 " 893 (BC_1, *,internal, 0), "& --BSR N19 IO_N19. Scan Cell 326 " 894 (BC_4, IO_N19, clock, X), "& --BSR N20 IO_N20. Scan Cell 327 " 895 (BC_4, IO_N20, clock, X), "& --BSR J19 IO_J19. Scan Cell 328 " 896 (BC_4, IO_J19, clock, X), "& --BSR J20 IO_J20. Scan Cell 329 " 897 (BC_4, IO_J20, clock, X), "& --BSR K22 IO_K22. Scan Cell 330 " 898 (AC_1, IO_K22, output2, X), "& --BSR K21 IO_K21. Scan Cell 331 " 899 (BC_1, *,internal, 0), "& --BSR L20 IO_L20. Scan Cell 332 " 900 (BC_4, IO_L20, observe_only, X), "& --BSR L19 IO_L19. Scan Cell 333 " 901 (BC_4, IO_L19, observe_only, X), "& --BSR F22 IO_F22. Scan Cell 334 " 902 (BC_4, IO_F22, observe_only, X), "& --BSR F21 IO_F21. Scan Cell 335 " 903 (BC_4, IO_F21, observe_only, X), "& --BSR H22 IO_H22. Scan Cell 336 " 904 (AC_1, IO_H22, output2, X), "& --BSR H21 IO_H21. Scan Cell 337 " 905 (BC_1, *,internal, 0), "& --BSR G19 IO_G19. Scan Cell 338 " 906 (BC_4, IO_G19, clock, X), "& --BSR G20 IO_G20. Scan Cell 339 " 907 (BC_4, IO_G20, clock, X), "& --BSR D22 IO_D22. Scan Cell 340 " 908 (AC_1, IO_D22, output2, X), "& --BSR D21 IO_D21. Scan Cell 341 " 909 (BC_1, *,internal, 0), "& --BSR C20 IO_C20. Scan Cell 342 " 910 (BC_4, IO_C20, observe_only, X), "& --BSR C19 IO_C19. Scan Cell 343 " 911 (BC_4, IO_C19, observe_only, X), "& --BSR A20 IO_A20. Scan Cell 344 " 912 (BC_4, IO_A20, observe_only, X), "& --BSR A19 IO_A19. Scan Cell 345 " 913 (BC_4, IO_A19, observe_only, X), "& --BSR B22 IO_B22. Scan Cell 346 " 914 (AC_1, IO_B22, output2, X), "& --BSR B21 IO_B21. Scan Cell 347 " 915 (BC_1, *,internal, 0), "& --BSR E19 IO_E19. Scan Cell 348 " 916 (BC_4, IO_E19, clock, X), "& --BSR E20 IO_E20. Scan Cell 349 " 917 (BC_4, IO_E20, clock, X), "& --BSR Pad not Bonded. Scan Cell 350 " 918 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 351 " 919 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 352 " 920 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 353 " 921 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 354 " 922 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 355 " 923 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 356 " 924 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 357 " 925 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 358 " 926 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 359 " 927 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 360 " 928 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 361 " 929 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 362 " 930 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 363 " 931 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 364 " 932 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 365 " 933 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 366 " 934 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 367 " 935 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 368 " 936 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 369 " 937 (BC_1, *,internal, X), "& --BSR F16 IO_F16. Scan Cell 370 " 938 (BC_1, IO_F16, output3, X, 939, 0, Z), "& " 939 (BC_1, *, control, 0), "& " 940 (BC_1, IO_F16, input, X), "& --BSR F15 IO_F15. Scan Cell 371 " 941 (BC_1, IO_F15, output3, X, 942, 0, Z), "& " 942 (BC_1, *, control, 0), "& " 943 (BC_1, IO_F15, input, X), "& --BSR F17 IO_F17. Scan Cell 372 " 944 (BC_1, IO_F17, output3, X, 945, 0, Z), "& " 945 (BC_1, *, control, 0), "& " 946 (BC_1, IO_F17, input, X), "& --BSR G17 IO_G17. Scan Cell 373 " 947 (BC_1, IO_G17, output3, X, 948, 0, Z), "& " 948 (BC_1, *, control, 0), "& " 949 (BC_1, IO_G17, input, X), "& --BSR E16 IO_E16. Scan Cell 374 " 950 (BC_1, IO_E16, output3, X, 951, 0, Z), "& " 951 (BC_1, *, control, 0), "& " 952 (BC_1, IO_E16, input, X), "& --BSR E15 IO_E15. Scan Cell 375 " 953 (BC_1, IO_E15, output3, X, 954, 0, Z), "& " 954 (BC_1, *, control, 0), "& " 955 (BC_1, IO_E15, input, X), "& --BSR D17 IO_D17. Scan Cell 376 " 956 (BC_1, IO_D17, output3, X, 957, 0, Z), "& " 957 (BC_1, *, control, 0), "& " 958 (BC_1, IO_D17, input, X), "& --BSR D16 IO_D16. Scan Cell 377 " 959 (BC_1, IO_D16, output3, X, 960, 0, Z), "& " 960 (BC_1, *, control, 0), "& " 961 (BC_1, IO_D16, input, X), "& --BSR G15 IO_G15. Scan Cell 378 " 962 (BC_1, IO_G15, output3, X, 963, 0, Z), "& " 963 (BC_1, *, control, 0), "& " 964 (BC_1, IO_G15, input, X), "& --BSR H15 IO_H15. Scan Cell 379 " 965 (BC_1, IO_H15, output3, X, 966, 0, Z), "& " 966 (BC_1, *, control, 0), "& " 967 (BC_1, IO_H15, input, X), "& --BSR H13 IO_H13. Scan Cell 380 " 968 (BC_1, IO_H13, output3, X, 969, 0, Z), "& " 969 (BC_1, *, control, 0), "& " 970 (BC_1, IO_H13, input, X), "& --BSR G14 IO_G14. Scan Cell 381 " 971 (BC_1, IO_G14, output3, X, 972, 0, Z), "& " 972 (BC_1, *, control, 0), "& " 973 (BC_1, IO_G14, input, X), "& --BSR A16 IO_A16. Scan Cell 382 " 974 (BC_1, IO_A16, output3, X, 975, 0, Z), "& " 975 (BC_1, *, control, 0), "& " 976 (BC_1, IO_A16, input, X), "& --BSR A15 IO_A15. Scan Cell 383 " 977 (BC_1, IO_A15, output3, X, 978, 0, Z), "& " 978 (BC_1, *, control, 0), "& " 979 (BC_1, IO_A15, input, X), "& --BSR C17 IO_C17. Scan Cell 384 " 980 (BC_1, IO_C17, output3, X, 981, 0, Z), "& " 981 (BC_1, *, control, 0), "& " 982 (BC_1, IO_C17, input, X), "& --BSR C16 IO_C16. Scan Cell 385 " 983 (BC_1, IO_C16, output3, X, 984, 0, Z), "& " 984 (BC_1, *, control, 0), "& " 985 (BC_1, IO_C16, input, X), "& --BSR B15 IO_B15. Scan Cell 386 " 986 (BC_1, IO_B15, output3, X, 987, 0, Z), "& " 987 (BC_1, *, control, 0), "& " 988 (BC_1, IO_B15, input, X), "& --BSR B14 IO_B14. Scan Cell 387 " 989 (BC_1, IO_B14, output3, X, 990, 0, Z), "& " 990 (BC_1, *, control, 0), "& " 991 (BC_1, IO_B14, input, X), "& --BSR B17 IO_B17. Scan Cell 388 " 992 (BC_1, IO_B17, output3, X, 993, 0, Z), "& " 993 (BC_1, *, control, 0), "& " 994 (BC_1, IO_B17, input, X), "& --BSR A17 IO_A17. Scan Cell 389 " 995 (BC_1, IO_A17, output3, X, 996, 0, Z), "& " 996 (BC_1, *, control, 0), "& " 997 (BC_1, IO_A17, input, X), "& --BSR C15 IO_C15. Scan Cell 390 " 998 (BC_1, IO_C15, output3, X, 999, 0, Z), "& " 999 (BC_1, *, control, 0), "& " 1000 (BC_1, IO_C15, input, X), "& --BSR C14 IO_C14. Scan Cell 391 " 1001 (BC_1, IO_C14, output3, X, 1002, 0, Z), "& " 1002 (BC_1, *, control, 0), "& " 1003 (BC_1, IO_C14, input, X), "& --BSR E14 IO_E14. Scan Cell 392 " 1004 (BC_1, IO_E14, output3, X, 1005, 0, Z), "& " 1005 (BC_1, *, control, 0), "& " 1006 (BC_1, IO_E14, input, X), "& --BSR D14 IO_D14. Scan Cell 393 " 1007 (BC_1, IO_D14, output3, X, 1008, 0, Z), "& " 1008 (BC_1, *, control, 0), "& " 1009 (BC_1, IO_D14, input, X), "& --BSR E13 IO_E13. Scan Cell 394 " 1010 (BC_1, IO_E13, output3, X, 1011, 0, Z), "& " 1011 (BC_1, *, control, 0), "& " 1012 (BC_1, IO_E13, input, X), "& --BSR D13 IO_D13. Scan Cell 395 " 1013 (BC_1, IO_D13, output3, X, 1014, 0, Z), "& " 1014 (BC_1, *, control, 0), "& " 1015 (BC_1, IO_D13, input, X), "& --BSR F11 IO_F11. Scan Cell 396 " 1016 (BC_1, IO_F11, output3, X, 1017, 0, Z), "& " 1017 (BC_1, *, control, 0), "& " 1018 (BC_1, IO_F11, input, X), "& --BSR E11 IO_E11. Scan Cell 397 " 1019 (BC_1, IO_E11, output3, X, 1020, 0, Z), "& " 1020 (BC_1, *, control, 0), "& " 1021 (BC_1, IO_E11, input, X), "& --BSR F12 IO_F12. Scan Cell 398 " 1022 (BC_1, IO_F12, output3, X, 1023, 0, Z), "& " 1023 (BC_1, *, control, 0), "& " 1024 (BC_1, IO_F12, input, X), "& --BSR F13 IO_F13. Scan Cell 399 " 1025 (BC_1, IO_F13, output3, X, 1026, 0, Z), "& " 1026 (BC_1, *, control, 0), "& " 1027 (BC_1, IO_F13, input, X), "& --BSR D12 IO_D12. Scan Cell 400 " 1028 (BC_1, IO_D12, output3, X, 1029, 0, Z), "& " 1029 (BC_1, *, control, 0), "& " 1030 (BC_1, IO_D12, input, X), "& --BSR D11 IO_D11. Scan Cell 401 " 1031 (BC_1, IO_D11, output3, X, 1032, 0, Z), "& " 1032 (BC_1, *, control, 0), "& " 1033 (BC_1, IO_D11, input, X), "& --BSR E10 IO_E10. Scan Cell 402 " 1034 (BC_1, IO_E10, output3, X, 1035, 0, Z), "& " 1035 (BC_1, *, control, 0), "& " 1036 (BC_1, IO_E10, input, X), "& --BSR F10 IO_F10. Scan Cell 403 " 1037 (BC_1, IO_F10, output3, X, 1038, 0, Z), "& " 1038 (BC_1, *, control, 0), "& " 1039 (BC_1, IO_F10, input, X), "& --BSR G13 IO_G13. Scan Cell 404 " 1040 (BC_1, IO_G13, output3, X, 1041, 0, Z), "& " 1041 (BC_1, *, control, 0), "& " 1042 (BC_1, IO_G13, input, X), "& --BSR G12 IO_G12. Scan Cell 405 " 1043 (BC_1, IO_G12, output3, X, 1044, 0, Z), "& " 1044 (BC_1, *, control, 0), "& " 1045 (BC_1, IO_G12, input, X), "& --BSR Pad not Bonded. Scan Cell 406 " 1046 (BC_1, *,internal, X), "& " 1047 (BC_1, *,internal, X), "& " 1048 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 407 " 1049 (BC_1, *,internal, X), "& " 1050 (BC_1, *,internal, X), "& " 1051 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 408 " 1052 (BC_1, *,internal, X), "& " 1053 (BC_1, *,internal, X), "& " 1054 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 409 " 1055 (BC_1, *,internal, X), "& " 1056 (BC_1, *,internal, X), "& " 1057 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 410 " 1058 (BC_1, *,internal, X), "& " 1059 (BC_1, *,internal, X), "& " 1060 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 411 " 1061 (BC_1, *,internal, X), "& " 1062 (BC_1, *,internal, X), "& " 1063 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 412 " 1064 (BC_1, *,internal, X), "& " 1065 (BC_1, *,internal, X), "& " 1066 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 413 " 1067 (BC_1, *,internal, X), "& " 1068 (BC_1, *,internal, X), "& " 1069 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 414 " 1070 (BC_1, *,internal, X), "& " 1071 (BC_1, *,internal, X), "& " 1072 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 415 " 1073 (BC_1, *,internal, X), "& " 1074 (BC_1, *,internal, X), "& " 1075 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 416 " 1076 (BC_1, *,internal, X), "& " 1077 (BC_1, *,internal, X), "& " 1078 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 417 " 1079 (BC_1, *,internal, X), "& " 1080 (BC_1, *,internal, X), "& " 1081 (BC_1, *,internal, X), "& --BSR A13 IO_A13. Scan Cell 418 " 1082 (BC_1, IO_A13, output3, X, 1083, 0, Z), "& " 1083 (BC_1, *, control, 0), "& " 1084 (BC_1, IO_A13, input, X), "& --BSR A12 IO_A12. Scan Cell 419 " 1085 (BC_1, IO_A12, output3, X, 1086, 0, Z), "& " 1086 (BC_1, *, control, 0), "& " 1087 (BC_1, IO_A12, input, X), "& --BSR A11 IO_A11. Scan Cell 420 " 1088 (BC_1, IO_A11, output3, X, 1089, 0, Z), "& " 1089 (BC_1, *, control, 0), "& " 1090 (BC_1, IO_A11, input, X), "& --BSR A10 IO_A10. Scan Cell 421 " 1091 (BC_1, IO_A10, output3, X, 1092, 0, Z), "& " 1092 (BC_1, *, control, 0), "& " 1093 (BC_1, IO_A10, input, X), "& --BSR C12 IO_C12. Scan Cell 422 " 1094 (BC_1, IO_C12, output3, X, 1095, 0, Z), "& " 1095 (BC_1, *, control, 0), "& " 1096 (BC_1, IO_C12, input, X), "& --BSR C11 IO_C11. Scan Cell 423 " 1097 (BC_1, IO_C11, output3, X, 1098, 0, Z), "& " 1098 (BC_1, *, control, 0), "& " 1099 (BC_1, IO_C11, input, X), "& --BSR B10 IO_B10. Scan Cell 424 " 1100 (BC_1, IO_B10, output3, X, 1101, 0, Z), "& " 1101 (BC_1, *, control, 0), "& " 1102 (BC_1, IO_B10, input, X), "& --BSR B9 IO_B9. Scan Cell 425 " 1103 (BC_1, IO_B9, output3, X, 1104, 0, Z), "& " 1104 (BC_1, *, control, 0), "& " 1105 (BC_1, IO_B9, input, X), "& --BSR C10 IO_C10. Scan Cell 426 " 1106 (BC_1, IO_C10, output3, X, 1107, 0, Z), "& " 1107 (BC_1, *, control, 0), "& " 1108 (BC_1, IO_C10, input, X), "& --BSR C9 IO_C9. Scan Cell 427 " 1109 (BC_1, IO_C9, output3, X, 1110, 0, Z), "& " 1110 (BC_1, *, control, 0), "& " 1111 (BC_1, IO_C9, input, X), "& --BSR B13 IO_B13. Scan Cell 428 " 1112 (BC_1, IO_B13, output3, X, 1113, 0, Z), "& " 1113 (BC_1, *, control, 0), "& " 1114 (BC_1, IO_B13, input, X), "& --BSR B12 IO_B12. Scan Cell 429 " 1115 (BC_1, IO_B12, output3, X, 1116, 0, Z), "& " 1116 (BC_1, *, control, 0), "& " 1117 (BC_1, IO_B12, input, X), "& --BSR A8 IO_A8. Scan Cell 430 " 1118 (BC_1, IO_A8, output3, X, 1119, 0, Z), "& " 1119 (BC_1, *, control, 0), "& " 1120 (BC_1, IO_A8, input, X), "& --BSR B8 IO_B8. Scan Cell 431 " 1121 (BC_1, IO_B8, output3, X, 1122, 0, Z), "& " 1122 (BC_1, *, control, 0), "& " 1123 (BC_1, IO_B8, input, X), "& --BSR D9 IO_D9. Scan Cell 432 " 1124 (BC_1, IO_D9, output3, X, 1125, 0, Z), "& " 1125 (BC_1, *, control, 0), "& " 1126 (BC_1, IO_D9, input, X), "& --BSR E9 IO_E9. Scan Cell 433 " 1127 (BC_1, IO_E9, output3, X, 1128, 0, Z), "& " 1128 (BC_1, *, control, 0), "& " 1129 (BC_1, IO_E9, input, X), "& --BSR A7 IO_A7. Scan Cell 434 " 1130 (BC_1, IO_A7, output3, X, 1131, 0, Z), "& " 1131 (BC_1, *, control, 0), "& " 1132 (BC_1, IO_A7, input, X), "& --BSR A6 IO_A6. Scan Cell 435 " 1133 (BC_1, IO_A6, output3, X, 1134, 0, Z), "& " 1134 (BC_1, *, control, 0), "& " 1135 (BC_1, IO_A6, input, X), "& --BSR D8 IO_D8. Scan Cell 436 " 1136 (BC_1, IO_D8, output3, X, 1137, 0, Z), "& " 1137 (BC_1, *, control, 0), "& " 1138 (BC_1, IO_D8, input, X), "& --BSR E8 IO_E8. Scan Cell 437 " 1139 (BC_1, IO_E8, output3, X, 1140, 0, Z), "& " 1140 (BC_1, *, control, 0), "& " 1141 (BC_1, IO_E8, input, X), "& --BSR B7 IO_B7. Scan Cell 438 " 1142 (BC_1, IO_B7, output3, X, 1143, 0, Z), "& " 1143 (BC_1, *, control, 0), "& " 1144 (BC_1, IO_B7, input, X), "& --BSR C6 IO_C6. Scan Cell 439 " 1145 (BC_1, IO_C6, output3, X, 1146, 0, Z), "& " 1146 (BC_1, *, control, 0), "& " 1147 (BC_1, IO_C6, input, X), "& --BSR C7 IO_C7. Scan Cell 440 " 1148 (BC_1, IO_C7, output3, X, 1149, 0, Z), "& " 1149 (BC_1, *, control, 0), "& " 1150 (BC_1, IO_C7, input, X), "& --BSR D7 IO_D7. Scan Cell 441 " 1151 (BC_1, IO_D7, output3, X, 1152, 0, Z), "& " 1152 (BC_1, *, control, 0), "& " 1153 (BC_1, IO_D7, input, X), "& --BSR B5 IO_B5. Scan Cell 442 " 1154 (BC_1, IO_B5, output3, X, 1155, 0, Z), "& " 1155 (BC_1, *, control, 0), "& " 1156 (BC_1, IO_B5, input, X), "& --BSR C5 IO_C5. Scan Cell 443 " 1157 (BC_1, IO_C5, output3, X, 1158, 0, Z), "& " 1158 (BC_1, *, control, 0), "& " 1159 (BC_1, IO_C5, input, X), "& --BSR D6 IO_D6. Scan Cell 444 " 1160 (BC_1, IO_D6, output3, X, 1161, 0, Z), "& " 1161 (BC_1, *, control, 0), "& " 1162 (BC_1, IO_D6, input, X), "& --BSR E6 IO_E6. Scan Cell 445 " 1163 (BC_1, IO_E6, output3, X, 1164, 0, Z), "& " 1164 (BC_1, *, control, 0), "& " 1165 (BC_1, IO_E6, input, X), "& --BSR A5 IO_A5. Scan Cell 446 " 1166 (BC_1, IO_A5, output3, X, 1167, 0, Z), "& " 1167 (BC_1, *, control, 0), "& " 1168 (BC_1, IO_A5, input, X), "& --BSR B4 IO_B4. Scan Cell 447 " 1169 (BC_1, IO_B4, output3, X, 1170, 0, Z), "& " 1170 (BC_1, *, control, 0), "& " 1171 (BC_1, IO_B4, input, X), "& --BSR E4 IO_E4. Scan Cell 448 " 1172 (BC_1, IO_E4, output3, X, 1173, 0, Z), "& " 1173 (BC_1, *, control, 0), "& " 1174 (BC_1, IO_E4, input, X), "& --BSR F3 IO_F3. Scan Cell 449 " 1175 (BC_1, IO_F3, output3, X, 1176, 0, Z), "& " 1176 (BC_1, *, control, 0), "& " 1177 (BC_1, IO_F3, input, X), "& --BSR C4 IO_C4. Scan Cell 450 " 1178 (BC_1, IO_C4, output3, X, 1179, 0, Z), "& " 1179 (BC_1, *, control, 0), "& " 1180 (BC_1, IO_C4, input, X), "& --BSR D4 IO_D4. Scan Cell 451 " 1181 (BC_1, IO_D4, output3, X, 1182, 0, Z), "& " 1182 (BC_1, *, control, 0), "& " 1183 (BC_1, IO_D4, input, X), "& --BSR E5 IO_E5. Scan Cell 452 " 1184 (BC_1, IO_E5, output3, X, 1185, 0, Z), "& " 1185 (BC_1, *, control, 0), "& " 1186 (BC_1, IO_E5, input, X), "& --BSR F5 IO_F5. Scan Cell 453 " 1187 (BC_1, IO_F5, output3, X, 1188, 0, Z), "& " 1188 (BC_1, *, control, 0), "& " 1189 (BC_1, IO_F5, input, X), "& --BSR H10 SPI_EN. Scan Cell 454 " 1190 (BC_1, SPI_EN, input, 0), "& --BSR H11 RESERVED. Scan Cell 455 " 1191 (BC_1, RESERVED, input, 1), "& --BSR G9 IO_CFG_INTF. Scan Cell 456 " 1192 (BC_1, IO_CFG_INTF, input, 0), "& --BSR G10 SDI. Scan Cell 457 " 1193 (BC_1, SDI, input, 0), "& --BSR G5 SDO. Scan Cell 458 " 1194 (BC_1, SDO, output3, X, 1195, 0, Z), "& " 1195 (BC_1, *, control, 0), "& --BSR G4 SS. Scan Cell 459 " 1196 (BC_1, SS, output3, X, 1197, 0, Z), "& " 1197 (BC_1, *, control, 0), "& " 1198 (BC_1, SS, input, X), "& --BSR G3 SCK. Scan Cell 460 " 1199 (BC_1, SCK, output3, X, 1200, 0, Z), "& " 1200 (BC_1, *, control, 0), "& " 1201 (BC_1, SCK, input, X) "; -- -- Advanced I/O Description attribute AIO_COMPONENT_CONFORMANCE of MPF200TCfcg484: entity is "STD_1149_6_2003"; attribute AIO_EXTEST_Pulse_Execution of MPF200TCfcg484: entity is "Wait_Duration TCK 4"; attribute AIO_Pin_Behavior of MPF200TCfcg484: entity is "IO_E20, IO_E19, IO_G20, IO_G19, IO_J20, IO_J19, IO_N20, IO_N19, IO_R20, IO_R19, IO_U20, IO_U19 : HP_time=80.0e-9;"& "IO_A19, IO_A20, IO_C19, IO_C20, IO_F21, IO_F22, IO_L19, IO_L20, IO_M21, IO_M22, IO_T21, IO_T22, IO_W19, IO_W20, IO_AA19, IO_AA20 : LP_time=40.0e-9 HP_time=80.0e-9;"& "IO_B22 : AC_Select=915;"& "IO_D22 : AC_Select=909;"& "IO_H22 : AC_Select=905;"& "IO_K22 : AC_Select=899;"& "IO_P22 : AC_Select=893;"& "IO_V22 : AC_Select=887;"& "IO_Y22 : AC_Select=883;"& "IO_AB22 : AC_Select=877"; end MPF200TCfcg484;