-- FAMILY: PolarFire -- DEVICE: MPF100TC -- PACKAGE: FCSG325 -- DESIGNER VERSION: 2025.1.0.14 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity MPF100TCfcsg325 is generic (PHYSICAL_PIN_MAP : string := "fcsg325"); port( DEVRST_N :linkage bit; IO_A2 :inout bit; IO_A3 :inout bit; IO_A4 :inout bit; IO_A5 :inout bit; IO_B1 :inout bit; IO_B2 :inout bit; IO_B4 :inout bit; IO_B5 :inout bit; IO_B6 :inout bit; IO_B7 :inout bit; IO_C1 :inout bit; IO_C2 :inout bit; IO_C6 :inout bit; IO_D1 :inout bit; IO_D5 :inout bit; IO_D6 :inout bit; IO_D7 :inout bit; IO_E1 :inout bit; IO_E2 :inout bit; IO_E4 :inout bit; IO_E5 :inout bit; IO_E7 :inout bit; IO_F2 :inout bit; IO_F3 :inout bit; IO_F4 :inout bit; IO_F5 :inout bit; IO_G1 :inout bit; IO_G2 :inout bit; IO_G4 :inout bit; IO_H1 :inout bit; IO_H4 :inout bit; IO_H5 :inout bit; IO_J1 :inout bit; IO_J2 :inout bit; IO_J5 :inout bit; IO_K1 :inout bit; IO_K2 :inout bit; IO_K4 :inout bit; IO_K5 :inout bit; IO_K7 :inout bit; IO_L2 :inout bit; IO_L3 :inout bit; IO_L4 :inout bit; IO_L7 :inout bit; IO_M1 :inout bit; IO_M2 :inout bit; IO_M4 :inout bit; IO_M5 :inout bit; IO_N1 :inout bit; IO_N5 :inout bit; IO_N7 :inout bit; IO_P1 :inout bit; IO_P2 :inout bit; IO_P4 :inout bit; IO_P5 :inout bit; IO_R1 :inout bit; IO_R2 :inout bit; IO_R4 :inout bit; IO_R9 :inout bit; IO_T2 :inout bit; IO_T3 :inout bit; IO_T4 :inout bit; IO_T5 :inout bit; IO_U1 :inout bit; IO_U2 :inout bit; IO_U4 :inout bit; IO_U5 :inout bit; IO_U7 :inout bit; IO_U8 :inout bit; IO_U9 :inout bit; IO_V1 :inout bit; IO_V5 :inout bit; IO_V6 :inout bit; IO_V7 :inout bit; IO_V8 :inout bit; IO_W1 :inout bit; IO_W2 :inout bit; IO_W6 :inout bit; IO_Y1 :inout bit; IO_Y2 :inout bit; IO_Y4 :inout bit; IO_Y5 :inout bit; IO_Y6 :inout bit; IO_Y7 :inout bit; IO_Y9 :inout bit; IO_A12 :inout bit; IO_A13 :inout bit; IO_A14 :inout bit; IO_A15 :inout bit; IO_A17 :inout bit; IO_A18 :inout bit; IO_A19 :inout bit; IO_A20 :inout bit; IO_AA2 :inout bit; IO_AA3 :inout bit; IO_AA4 :inout bit; IO_AA5 :inout bit; IO_AA7 :inout bit; IO_AA8 :inout bit; IO_AA9 :inout bit; IO_B11 :inout bit; IO_B12 :inout bit; IO_B14 :inout bit; IO_B15 :inout bit; IO_B16 :inout bit; IO_B17 :inout bit; IO_B19 :inout bit; IO_B20 :inout bit; IO_B21 :inout bit; IO_C11 :inout bit; IO_C16 :inout bit; IO_D11 :inout bit; IO_D12 :inout bit; IO_D13 :inout bit; IO_D15 :inout bit; IO_D16 :inout bit; IO_D17 :inout bit; IO_D18 :inout bit; IO_D20 :linkage bit; IO_D21 :buffer bit; IO_E12 :inout bit; IO_E13 :inout bit; IO_E14 :inout bit; IO_E15 :inout bit; IO_E17 :inout bit; IO_E18 :inout bit; IO_F18 :inout bit; IO_F20 :in bit; IO_F21 :in bit; IO_G12 :inout bit; IO_G17 :inout bit; IO_G18 :inout bit; IO_H20 :in bit; IO_H21 :in bit; IO_J17 :in bit; IO_J18 :in bit; IO_K20 :buffer bit; IO_K21 :linkage bit; IO_L17 :in bit; IO_L18 :in bit; IO_M20 :buffer bit; IO_M21 :linkage bit; IO_N17 :in bit; IO_N18 :in bit; IO_P20 :in bit; IO_P21 :in bit; IO_R11 :inout bit; IO_R13 :inout bit; IO_R17 :inout bit; IO_R18 :inout bit; IO_T17 :inout bit; IO_T18 :inout bit; IO_T20 :in bit; IO_T21 :in bit; IO_U10 :inout bit; IO_U12 :inout bit; IO_U13 :inout bit; IO_U14 :inout bit; IO_U15 :inout bit; IO_U17 :inout bit; IO_U18 :inout bit; IO_V10 :inout bit; IO_V11 :inout bit; IO_V12 :inout bit; IO_V13 :inout bit; IO_V15 :inout bit; IO_V16 :inout bit; IO_V17 :inout bit; IO_V18 :inout bit; IO_V20 :linkage bit; IO_V21 :buffer bit; IO_W11 :inout bit; IO_W16 :inout bit; IO_Y10 :inout bit; IO_Y11 :inout bit; IO_Y12 :inout bit; IO_Y14 :inout bit; IO_Y15 :inout bit; IO_Y16 :inout bit; IO_Y17 :inout bit; IO_Y19 :inout bit; IO_Y20 :inout bit; IO_Y21 :inout bit; IO_AA10 :inout bit; IO_AA12 :inout bit; IO_AA13 :inout bit; IO_AA14 :inout bit; IO_AA15 :inout bit; IO_AA17 :inout bit; IO_AA18 :inout bit; IO_AA19 :inout bit; IO_AA20 :inout bit; IO_CFG_INTF :in bit; RESERVED :in bit; SCK :inout bit; SDI :in bit; SDO :out bit; SPI_EN :in bit; SS :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 12 ); VDD18 :linkage bit_vector (0 to 3 ); VDD25 :linkage bit_vector (0 to 4 ); VDDA0 :linkage bit_vector (0 to 12 ); VDDI0 :linkage bit_vector (0 to 4 ); VDDI1 :linkage bit_vector (0 to 5 ); VDDI2 :linkage bit_vector (0 to 5 ); VDDI3 :linkage bit_vector (0 to 1 ); VDDI4 :linkage bit_vector (0 to 3 ); VDD_XCVR_CLK:linkage bit_vector (0 to 1 ); VSS :linkage bit_vector (0 to 57 ); XCVR_VREF :linkage bit_vector (0 to 1 ) ); use STD_1149_1_2001.all; use STD_1149_6_2003.all; attribute COMPONENT_CONFORMANCE of MPF100TCfcsg325: entity is "STD_1149_1_2001"; attribute PIN_MAP of MPF100TCfcsg325 : entity is PHYSICAL_PIN_MAP; constant fcsg325 : PIN_MAP_STRING:= "DEVRST_N :E10, "& "IO_A2 :A2, "& "IO_A3 :A3, "& "IO_A4 :A4, "& "IO_A5 :A5, "& "IO_B1 :B1, "& "IO_B2 :B2, "& "IO_B4 :B4, "& "IO_B5 :B5, "& "IO_B6 :B6, "& "IO_B7 :B7, "& "IO_C1 :C1, "& "IO_C2 :C2, "& "IO_C6 :C6, "& "IO_D1 :D1, "& "IO_D5 :D5, "& "IO_D6 :D6, "& "IO_D7 :D7, "& "IO_E1 :E1, "& "IO_E2 :E2, "& "IO_E4 :E4, "& "IO_E5 :E5, "& "IO_E7 :E7, "& "IO_F2 :F2, "& "IO_F3 :F3, "& "IO_F4 :F4, "& "IO_F5 :F5, "& "IO_G1 :G1, "& "IO_G2 :G2, "& "IO_G4 :G4, "& "IO_H1 :H1, "& "IO_H4 :H4, "& "IO_H5 :H5, "& "IO_J1 :J1, "& "IO_J2 :J2, "& "IO_J5 :J5, "& "IO_K1 :K1, "& "IO_K2 :K2, "& "IO_K4 :K4, "& "IO_K5 :K5, "& "IO_K7 :K7, "& "IO_L2 :L2, "& "IO_L3 :L3, "& "IO_L4 :L4, "& "IO_L7 :L7, "& "IO_M1 :M1, "& "IO_M2 :M2, "& "IO_M4 :M4, "& "IO_M5 :M5, "& "IO_N1 :N1, "& "IO_N5 :N5, "& "IO_N7 :N7, "& "IO_P1 :P1, "& "IO_P2 :P2, "& "IO_P4 :P4, "& "IO_P5 :P5, "& "IO_R1 :R1, "& "IO_R2 :R2, "& "IO_R4 :R4, "& "IO_R9 :R9, "& "IO_T2 :T2, "& "IO_T3 :T3, "& "IO_T4 :T4, "& "IO_T5 :T5, "& "IO_U1 :U1, "& "IO_U2 :U2, "& "IO_U4 :U4, "& "IO_U5 :U5, "& "IO_U7 :U7, "& "IO_U8 :U8, "& "IO_U9 :U9, "& "IO_V1 :V1, "& "IO_V5 :V5, "& "IO_V6 :V6, "& "IO_V7 :V7, "& "IO_V8 :V8, "& "IO_W1 :W1, "& "IO_W2 :W2, "& "IO_W6 :W6, "& "IO_Y1 :Y1, "& "IO_Y2 :Y2, "& "IO_Y4 :Y4, "& "IO_Y5 :Y5, "& "IO_Y6 :Y6, "& "IO_Y7 :Y7, "& "IO_Y9 :Y9, "& "IO_A12 :A12, "& "IO_A13 :A13, "& "IO_A14 :A14, "& "IO_A15 :A15, "& "IO_A17 :A17, "& "IO_A18 :A18, "& "IO_A19 :A19, "& "IO_A20 :A20, "& "IO_AA2 :AA2, "& "IO_AA3 :AA3, "& "IO_AA4 :AA4, "& "IO_AA5 :AA5, "& "IO_AA7 :AA7, "& "IO_AA8 :AA8, "& "IO_AA9 :AA9, "& "IO_B11 :B11, "& "IO_B12 :B12, "& "IO_B14 :B14, "& "IO_B15 :B15, "& "IO_B16 :B16, "& "IO_B17 :B17, "& "IO_B19 :B19, "& "IO_B20 :B20, "& "IO_B21 :B21, "& "IO_C11 :C11, "& "IO_C16 :C16, "& "IO_D11 :D11, "& "IO_D12 :D12, "& "IO_D13 :D13, "& "IO_D15 :D15, "& "IO_D16 :D16, "& "IO_D17 :D17, "& "IO_D18 :D18, "& "IO_D20 :D20, "& "IO_D21 :D21, "& "IO_E12 :E12, "& "IO_E13 :E13, "& "IO_E14 :E14, "& "IO_E15 :E15, "& "IO_E17 :E17, "& "IO_E18 :E18, "& "IO_F18 :F18, "& "IO_F20 :F20, "& "IO_F21 :F21, "& "IO_G12 :G12, "& "IO_G17 :G17, "& "IO_G18 :G18, "& "IO_H20 :H20, "& "IO_H21 :H21, "& "IO_J17 :J17, "& "IO_J18 :J18, "& "IO_K20 :K20, "& "IO_K21 :K21, "& "IO_L17 :L17, "& "IO_L18 :L18, "& "IO_M20 :M20, "& "IO_M21 :M21, "& "IO_N17 :N17, "& "IO_N18 :N18, "& "IO_P20 :P20, "& "IO_P21 :P21, "& "IO_R11 :R11, "& "IO_R13 :R13, "& "IO_R17 :R17, "& "IO_R18 :R18, "& "IO_T17 :T17, "& "IO_T18 :T18, "& "IO_T20 :T20, "& "IO_T21 :T21, "& "IO_U10 :U10, "& "IO_U12 :U12, "& "IO_U13 :U13, "& "IO_U14 :U14, "& "IO_U15 :U15, "& "IO_U17 :U17, "& "IO_U18 :U18, "& "IO_V10 :V10, "& "IO_V11 :V11, "& "IO_V12 :V12, "& "IO_V13 :V13, "& "IO_V15 :V15, "& "IO_V16 :V16, "& "IO_V17 :V17, "& "IO_V18 :V18, "& "IO_V20 :V20, "& "IO_V21 :V21, "& "IO_W11 :W11, "& "IO_W16 :W16, "& "IO_Y10 :Y10, "& "IO_Y11 :Y11, "& "IO_Y12 :Y12, "& "IO_Y14 :Y14, "& "IO_Y15 :Y15, "& "IO_Y16 :Y16, "& "IO_Y17 :Y17, "& "IO_Y19 :Y19, "& "IO_Y20 :Y20, "& "IO_Y21 :Y21, "& "IO_AA10 :AA10, "& "IO_AA12 :AA12, "& "IO_AA13 :AA13, "& "IO_AA14 :AA14, "& "IO_AA15 :AA15, "& "IO_AA17 :AA17, "& "IO_AA18 :AA18, "& "IO_AA19 :AA19, "& "IO_AA20 :AA20, "& "IO_CFG_INTF:A9, "& "RESERVED :B9, "& "SCK :G9, "& "SDI :B10, "& "SDO :A8, "& "SPI_EN :A10, "& "SS :A7, "& "TCK :D10, "& "TDI :E9, "& "TDO :E8, "& "TMS :D8, "& "TRST :G10, "& "VDD :(H15, J12, K9, K11, K13, K15, L10, "& "L12, M11, M13, M15, N10, N12), "& "VDD18 :(R10, R14, P7, P15), "& "VDD25 :(R7, R15, G7, G15, M9), "& "VDDA0 :(G13, J7, G20, J20, N20, R20, U20, "& "L19, L20, E6, F17, G8, M7), "& "VDDI0 :(V2, Y3, N2, R5, U6), "& "VDDI1 :(Y13, R12, U11, U16, Y8, Y18), "& "VDDI2 :(B3, B8, B13, B18, E11, E16), "& "VDDI3 :(G11, J10), "& "VDDI4 :(D2, G5, H2, L5), "& "VDD_XCVR_CLK:(K17, M17), "& "VSS :(W20, W21, A1, A6, A11, A16, A21, "& "AA1, AA6, AA11, AA16, AA21, D4, D9, "& "D14, F1, G14, H7, J4, J9, J11, "& "J13, J15, K10, K12, L1, L9, L11, "& "L13, L15, M10, M12, N4, N9, N11, "& "N13, N15, R8, T1, V4, V9, V14, "& "C20, C21, E21, G21, H17, H18, J21, "& "K18, L21, M18, N21, P17, P18, R21, "& "T19, U21), "& "XCVR_VREF :(E20, F19) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.50e+07, BOTH); attribute INSTRUCTION_LENGTH of MPF100TCfcsg325 : entity is 8; attribute INSTRUCTION_OPCODE of MPF100TCfcsg325 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "EXTEST2 (00001001), "& "PRELOAD (00000001), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "USERCODE (00001110), "& "EXTEST_PULSE (00000110), "& "EXTEST_TRAIN (00001010) "; attribute INSTRUCTION_CAPTURE of MPF100TCfcsg325 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of MPF100TCfcsg325 : entity is "XXXX1111100000010001000111001111"; attribute USERCODE_REGISTER of MPF100TCfcsg325 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of MPF100TCfcsg325 : entity is "BOUNDARY(EXTEST, EXTEST2, PRELOAD, SAMPLE, EXTEST_PULSE, EXTEST_TRAIN), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of MPF100TCfcsg325 : entity is 944; attribute BOUNDARY_REGISTER of MPF100TCfcsg325 : entity is -- num cell port function safe [ccell disval rslt] --BSR B7 IO_B7. Scan Cell 0 " 0 (BC_1, IO_B7, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_B7, input, X), "& --BSR B6 IO_B6. Scan Cell 1 " 3 (BC_1, IO_B6, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_B6, input, X), "& --BSR A5 IO_A5. Scan Cell 2 " 6 (BC_1, IO_A5, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_A5, input, X), "& --BSR B5 IO_B5. Scan Cell 3 " 9 (BC_1, IO_B5, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_B5, input, X), "& --BSR C6 IO_C6. Scan Cell 4 " 12 (BC_1, IO_C6, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_C6, input, X), "& --BSR D6 IO_D6. Scan Cell 5 " 15 (BC_1, IO_D6, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_D6, input, X), "& --BSR A4 IO_A4. Scan Cell 6 " 18 (BC_1, IO_A4, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, IO_A4, input, X), "& --BSR B4 IO_B4. Scan Cell 7 " 21 (BC_1, IO_B4, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, IO_B4, input, X), "& --BSR A3 IO_A3. Scan Cell 8 " 24 (BC_1, IO_A3, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_A3, input, X), "& --BSR A2 IO_A2. Scan Cell 9 " 27 (BC_1, IO_A2, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_A2, input, X), "& --BSR D7 IO_D7. Scan Cell 10 " 30 (BC_1, IO_D7, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, IO_D7, input, X), "& --BSR E7 IO_E7. Scan Cell 11 " 33 (BC_1, IO_E7, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, IO_E7, input, X), "& --BSR D5 IO_D5. Scan Cell 12 " 36 (BC_1, IO_D5, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, IO_D5, input, X), "& --BSR E5 IO_E5. Scan Cell 13 " 39 (BC_1, IO_E5, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, IO_E5, input, X), "& --BSR B2 IO_B2. Scan Cell 14 " 42 (BC_1, IO_B2, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, IO_B2, input, X), "& --BSR C2 IO_C2. Scan Cell 15 " 45 (BC_1, IO_C2, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, IO_C2, input, X), "& --BSR C1 IO_C1. Scan Cell 16 " 48 (BC_1, IO_C1, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, IO_C1, input, X), "& --BSR B1 IO_B1. Scan Cell 17 " 51 (BC_1, IO_B1, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, IO_B1, input, X), "& --BSR E4 IO_E4. Scan Cell 18 " 54 (BC_1, IO_E4, output3, X, 55, 0, Z), "& " 55 (BC_1, *, control, 0), "& " 56 (BC_1, IO_E4, input, X), "& --BSR F5 IO_F5. Scan Cell 19 " 57 (BC_1, IO_F5, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, IO_F5, input, X), "& --BSR D1 IO_D1. Scan Cell 20 " 60 (BC_1, IO_D1, output3, X, 61, 0, Z), "& " 61 (BC_1, *, control, 0), "& " 62 (BC_1, IO_D1, input, X), "& --BSR E1 IO_E1. Scan Cell 21 " 63 (BC_1, IO_E1, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, IO_E1, input, X), "& --BSR E2 IO_E2. Scan Cell 22 " 66 (BC_1, IO_E2, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, IO_E2, input, X), "& --BSR F2 IO_F2. Scan Cell 23 " 69 (BC_1, IO_F2, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, IO_F2, input, X), "& --BSR J5 IO_J5. Scan Cell 24 " 72 (BC_1, IO_J5, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, IO_J5, input, X), "& --BSR K5 IO_K5. Scan Cell 25 " 75 (BC_1, IO_K5, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, IO_K5, input, X), "& --BSR F4 IO_F4. Scan Cell 26 " 78 (BC_1, IO_F4, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, IO_F4, input, X), "& --BSR F3 IO_F3. Scan Cell 27 " 81 (BC_1, IO_F3, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, IO_F3, input, X), "& --BSR G2 IO_G2. Scan Cell 28 " 84 (BC_1, IO_G2, output3, X, 85, 0, Z), "& " 85 (BC_1, *, control, 0), "& " 86 (BC_1, IO_G2, input, X), "& --BSR G1 IO_G1. Scan Cell 29 " 87 (BC_1, IO_G1, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, IO_G1, input, X), "& --BSR K7 IO_K7. Scan Cell 30 " 90 (BC_1, IO_K7, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, IO_K7, input, X), "& --BSR L7 IO_L7. Scan Cell 31 " 93 (BC_1, IO_L7, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, IO_L7, input, X), "& --BSR H5 IO_H5. Scan Cell 32 " 96 (BC_1, IO_H5, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, IO_H5, input, X), "& --BSR G4 IO_G4. Scan Cell 33 " 99 (BC_1, IO_G4, output3, X, 100, 0, Z), "& " 100 (BC_1, *, control, 0), "& " 101 (BC_1, IO_G4, input, X), "& --BSR H4 IO_H4. Scan Cell 34 " 102 (BC_1, IO_H4, output3, X, 103, 0, Z), "& " 103 (BC_1, *, control, 0), "& " 104 (BC_1, IO_H4, input, X), "& --BSR J2 IO_J2. Scan Cell 35 " 105 (BC_1, IO_J2, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, IO_J2, input, X), "& --BSR Pad not Bonded. Scan Cell 36 " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& " 110 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 37 " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& " 113 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 39 " 117 (BC_1, *,internal, X), "& " 118 (BC_1, *,internal, X), "& " 119 (BC_1, *,internal, X), "& --BSR L4 IO_L4. Scan Cell 40 " 120 (BC_1, IO_L4, output3, X, 121, 0, Z), "& " 121 (BC_1, *, control, 0), "& " 122 (BC_1, IO_L4, input, X), "& --BSR K4 IO_K4. Scan Cell 41 " 123 (BC_1, IO_K4, output3, X, 124, 0, Z), "& " 124 (BC_1, *, control, 0), "& " 125 (BC_1, IO_K4, input, X), "& --BSR H1 IO_H1. Scan Cell 42 " 126 (BC_1, IO_H1, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, IO_H1, input, X), "& --BSR J1 IO_J1. Scan Cell 43 " 129 (BC_1, IO_J1, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& " 131 (BC_1, IO_J1, input, X), "& --BSR Pad not Bonded. Scan Cell 44 " 132 (BC_1, *,internal, X), "& " 133 (BC_1, *,internal, X), "& " 134 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 45 " 135 (BC_1, *,internal, X), "& " 136 (BC_1, *,internal, X), "& " 137 (BC_1, *,internal, X), "& --BSR K2 IO_K2. Scan Cell 46 " 138 (BC_1, IO_K2, output3, X, 139, 0, Z), "& " 139 (BC_1, *, control, 0), "& " 140 (BC_1, IO_K2, input, X), "& --BSR K1 IO_K1. Scan Cell 47 " 141 (BC_1, IO_K1, output3, X, 142, 0, Z), "& " 142 (BC_1, *, control, 0), "& " 143 (BC_1, IO_K1, input, X), "& --BSR Pad not Bonded. Scan Cell 48 " 144 (BC_1, *,internal, X), "& " 145 (BC_1, *,internal, X), "& " 146 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 49 " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& " 149 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 50 " 150 (BC_1, *,internal, X), "& " 151 (BC_1, *,internal, X), "& " 152 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 51 " 153 (BC_1, *,internal, X), "& " 154 (BC_1, *,internal, X), "& " 155 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 52 " 156 (BC_1, *,internal, X), "& " 157 (BC_1, *,internal, X), "& " 158 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 53 " 159 (BC_1, *,internal, X), "& " 160 (BC_1, *,internal, X), "& " 161 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 54 " 162 (BC_1, *,internal, X), "& " 163 (BC_1, *,internal, X), "& " 164 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 55 " 165 (BC_1, *,internal, X), "& " 166 (BC_1, *,internal, X), "& " 167 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 56 " 168 (BC_1, *,internal, X), "& " 169 (BC_1, *,internal, X), "& " 170 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 57 " 171 (BC_1, *,internal, X), "& " 172 (BC_1, *,internal, X), "& " 173 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 58 " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& " 176 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 59 " 177 (BC_1, *,internal, X), "& " 178 (BC_1, *,internal, X), "& " 179 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 60 " 180 (BC_1, *,internal, X), "& " 181 (BC_1, *,internal, X), "& " 182 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 61 " 183 (BC_1, *,internal, X), "& " 184 (BC_1, *,internal, X), "& " 185 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 62 " 186 (BC_1, *,internal, X), "& " 187 (BC_1, *,internal, X), "& " 188 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 63 " 189 (BC_1, *,internal, X), "& " 190 (BC_1, *,internal, X), "& " 191 (BC_1, *,internal, X), "& --BSR N5 IO_N5. Scan Cell 64 " 192 (BC_1, IO_N5, output3, X, 193, 0, Z), "& " 193 (BC_1, *, control, 0), "& " 194 (BC_1, IO_N5, input, X), "& --BSR M5 IO_M5. Scan Cell 65 " 195 (BC_1, IO_M5, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, IO_M5, input, X), "& --BSR M4 IO_M4. Scan Cell 66 " 198 (BC_1, IO_M4, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, IO_M4, input, X), "& --BSR L3 IO_L3. Scan Cell 67 " 201 (BC_1, IO_L3, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, IO_L3, input, X), "& --BSR Pad not Bonded. Scan Cell 68 " 204 (BC_1, *,internal, X), "& " 205 (BC_1, *,internal, X), "& " 206 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 69 " 207 (BC_1, *,internal, X), "& " 208 (BC_1, *,internal, X), "& " 209 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 70 " 210 (BC_1, *,internal, X), "& " 211 (BC_1, *,internal, X), "& " 212 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 71 " 213 (BC_1, *,internal, X), "& " 214 (BC_1, *,internal, X), "& " 215 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 72 " 216 (BC_1, *,internal, X), "& " 217 (BC_1, *,internal, X), "& " 218 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 73 " 219 (BC_1, *,internal, X), "& " 220 (BC_1, *,internal, X), "& " 221 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 74 " 222 (BC_1, *,internal, X), "& " 223 (BC_1, *,internal, X), "& " 224 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 75 " 225 (BC_1, *,internal, X), "& " 226 (BC_1, *,internal, X), "& " 227 (BC_1, *,internal, X), "& --BSR M2 IO_M2. Scan Cell 76 " 228 (BC_1, IO_M2, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, IO_M2, input, X), "& --BSR L2 IO_L2. Scan Cell 77 " 231 (BC_1, IO_L2, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, IO_L2, input, X), "& --BSR N1 IO_N1. Scan Cell 78 " 234 (BC_1, IO_N1, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, IO_N1, input, X), "& --BSR M1 IO_M1. Scan Cell 79 " 237 (BC_1, IO_M1, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, IO_M1, input, X), "& --BSR T3 IO_T3. Scan Cell 80 " 240 (BC_1, IO_T3, output3, X, 241, 0, Z), "& " 241 (BC_1, *, control, 0), "& " 242 (BC_1, IO_T3, input, X), "& --BSR T4 IO_T4. Scan Cell 81 " 243 (BC_1, IO_T4, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, IO_T4, input, X), "& --BSR P2 IO_P2. Scan Cell 82 " 246 (BC_1, IO_P2, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_P2, input, X), "& --BSR P1 IO_P1. Scan Cell 83 " 249 (BC_1, IO_P1, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_P1, input, X), "& --BSR R2 IO_R2. Scan Cell 84 " 252 (BC_1, IO_R2, output3, X, 253, 0, Z), "& " 253 (BC_1, *, control, 0), "& " 254 (BC_1, IO_R2, input, X), "& --BSR R1 IO_R1. Scan Cell 85 " 255 (BC_1, IO_R1, output3, X, 256, 0, Z), "& " 256 (BC_1, *, control, 0), "& " 257 (BC_1, IO_R1, input, X), "& --BSR U4 IO_U4. Scan Cell 86 " 258 (BC_1, IO_U4, output3, X, 259, 0, Z), "& " 259 (BC_1, *, control, 0), "& " 260 (BC_1, IO_U4, input, X), "& --BSR T5 IO_T5. Scan Cell 87 " 261 (BC_1, IO_T5, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, IO_T5, input, X), "& --BSR R4 IO_R4. Scan Cell 88 " 264 (BC_1, IO_R4, output3, X, 265, 0, Z), "& " 265 (BC_1, *, control, 0), "& " 266 (BC_1, IO_R4, input, X), "& --BSR P4 IO_P4. Scan Cell 89 " 267 (BC_1, IO_P4, output3, X, 268, 0, Z), "& " 268 (BC_1, *, control, 0), "& " 269 (BC_1, IO_P4, input, X), "& --BSR T2 IO_T2. Scan Cell 90 " 270 (BC_1, IO_T2, output3, X, 271, 0, Z), "& " 271 (BC_1, *, control, 0), "& " 272 (BC_1, IO_T2, input, X), "& --BSR U1 IO_U1. Scan Cell 91 " 273 (BC_1, IO_U1, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, IO_U1, input, X), "& --BSR Pad not Bonded. Scan Cell 92 " 276 (BC_1, *,internal, X), "& " 277 (BC_1, *,internal, X), "& " 278 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 93 " 279 (BC_1, *,internal, X), "& " 280 (BC_1, *,internal, X), "& " 281 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 94 " 282 (BC_1, *,internal, X), "& " 283 (BC_1, *,internal, X), "& " 284 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 95 " 285 (BC_1, *,internal, X), "& " 286 (BC_1, *,internal, X), "& " 287 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 96 " 288 (BC_1, *,internal, X), "& " 289 (BC_1, *,internal, X), "& " 290 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 97 " 291 (BC_1, *,internal, X), "& " 292 (BC_1, *,internal, X), "& " 293 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 98 " 294 (BC_1, *,internal, X), "& " 295 (BC_1, *,internal, X), "& " 296 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 99 " 297 (BC_1, *,internal, X), "& " 298 (BC_1, *,internal, X), "& " 299 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 100 " 300 (BC_1, *,internal, X), "& " 301 (BC_1, *,internal, X), "& " 302 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 101 " 303 (BC_1, *,internal, X), "& " 304 (BC_1, *,internal, X), "& " 305 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 102 " 306 (BC_1, *,internal, X), "& " 307 (BC_1, *,internal, X), "& " 308 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 103 " 309 (BC_1, *,internal, X), "& " 310 (BC_1, *,internal, X), "& " 311 (BC_1, *,internal, X), "& --BSR AA4 IO_AA4. Scan Cell 104 " 312 (BC_1, IO_AA4, output3, X, 313, 0, Z), "& " 313 (BC_1, *, control, 0), "& " 314 (BC_1, IO_AA4, input, X), "& --BSR AA5 IO_AA5. Scan Cell 105 " 315 (BC_1, IO_AA5, output3, X, 316, 0, Z), "& " 316 (BC_1, *, control, 0), "& " 317 (BC_1, IO_AA5, input, X), "& --BSR U2 IO_U2. Scan Cell 106 " 318 (BC_1, IO_U2, output3, X, 319, 0, Z), "& " 319 (BC_1, *, control, 0), "& " 320 (BC_1, IO_U2, input, X), "& --BSR V1 IO_V1. Scan Cell 107 " 321 (BC_1, IO_V1, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, IO_V1, input, X), "& --BSR W2 IO_W2. Scan Cell 108 " 324 (BC_1, IO_W2, output3, X, 325, 0, Z), "& " 325 (BC_1, *, control, 0), "& " 326 (BC_1, IO_W2, input, X), "& --BSR W1 IO_W1. Scan Cell 109 " 327 (BC_1, IO_W1, output3, X, 328, 0, Z), "& " 328 (BC_1, *, control, 0), "& " 329 (BC_1, IO_W1, input, X), "& --BSR Y4 IO_Y4. Scan Cell 110 " 330 (BC_1, IO_Y4, output3, X, 331, 0, Z), "& " 331 (BC_1, *, control, 0), "& " 332 (BC_1, IO_Y4, input, X), "& --BSR Y5 IO_Y5. Scan Cell 111 " 333 (BC_1, IO_Y5, output3, X, 334, 0, Z), "& " 334 (BC_1, *, control, 0), "& " 335 (BC_1, IO_Y5, input, X), "& --BSR Y1 IO_Y1. Scan Cell 112 " 336 (BC_1, IO_Y1, output3, X, 337, 0, Z), "& " 337 (BC_1, *, control, 0), "& " 338 (BC_1, IO_Y1, input, X), "& --BSR AA2 IO_AA2. Scan Cell 113 " 339 (BC_1, IO_AA2, output3, X, 340, 0, Z), "& " 340 (BC_1, *, control, 0), "& " 341 (BC_1, IO_AA2, input, X), "& --BSR AA3 IO_AA3. Scan Cell 114 " 342 (BC_1, IO_AA3, output3, X, 343, 0, Z), "& " 343 (BC_1, *, control, 0), "& " 344 (BC_1, IO_AA3, input, X), "& --BSR Y2 IO_Y2. Scan Cell 115 " 345 (BC_1, IO_Y2, output3, X, 346, 0, Z), "& " 346 (BC_1, *, control, 0), "& " 347 (BC_1, IO_Y2, input, X), "& --BSR Pad not Bonded. Scan Cell 116 " 348 (BC_1, *,internal, X), "& " 349 (BC_1, *,internal, X), "& " 350 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 117 " 351 (BC_1, *,internal, X), "& " 352 (BC_1, *,internal, X), "& " 353 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 118 " 354 (BC_1, *,internal, X), "& " 355 (BC_1, *,internal, X), "& " 356 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 119 " 357 (BC_1, *,internal, X), "& " 358 (BC_1, *,internal, X), "& " 359 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 120 " 360 (BC_1, *,internal, X), "& " 361 (BC_1, *,internal, X), "& " 362 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 121 " 363 (BC_1, *,internal, X), "& " 364 (BC_1, *,internal, X), "& " 365 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 122 " 366 (BC_1, *,internal, X), "& " 367 (BC_1, *,internal, X), "& " 368 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 123 " 369 (BC_1, *,internal, X), "& " 370 (BC_1, *,internal, X), "& " 371 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 124 " 372 (BC_1, *,internal, X), "& " 373 (BC_1, *,internal, X), "& " 374 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 125 " 375 (BC_1, *,internal, X), "& " 376 (BC_1, *,internal, X), "& " 377 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 126 " 378 (BC_1, *,internal, X), "& " 379 (BC_1, *,internal, X), "& " 380 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 127 " 381 (BC_1, *,internal, X), "& " 382 (BC_1, *,internal, X), "& " 383 (BC_1, *,internal, X), "& --BSR P5 IO_P5. Scan Cell 128 " 384 (BC_1, IO_P5, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, IO_P5, input, X), "& --BSR N7 IO_N7. Scan Cell 129 " 387 (BC_1, IO_N7, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, IO_N7, input, X), "& --BSR U5 IO_U5. Scan Cell 130 " 390 (BC_1, IO_U5, output3, X, 391, 0, Z), "& " 391 (BC_1, *, control, 0), "& " 392 (BC_1, IO_U5, input, X), "& --BSR V5 IO_V5. Scan Cell 131 " 393 (BC_1, IO_V5, output3, X, 394, 0, Z), "& " 394 (BC_1, *, control, 0), "& " 395 (BC_1, IO_V5, input, X), "& --BSR U7 IO_U7. Scan Cell 132 " 396 (BC_1, IO_U7, output3, X, 397, 0, Z), "& " 397 (BC_1, *, control, 0), "& " 398 (BC_1, IO_U7, input, X), "& --BSR V7 IO_V7. Scan Cell 133 " 399 (BC_1, IO_V7, output3, X, 400, 0, Z), "& " 400 (BC_1, *, control, 0), "& " 401 (BC_1, IO_V7, input, X), "& --BSR U9 IO_U9. Scan Cell 134 " 402 (BC_1, IO_U9, output3, X, 403, 0, Z), "& " 403 (BC_1, *, control, 0), "& " 404 (BC_1, IO_U9, input, X), "& --BSR R9 IO_R9. Scan Cell 135 " 405 (BC_1, IO_R9, output3, X, 406, 0, Z), "& " 406 (BC_1, *, control, 0), "& " 407 (BC_1, IO_R9, input, X), "& --BSR W6 IO_W6. Scan Cell 136 " 408 (BC_1, IO_W6, output3, X, 409, 0, Z), "& " 409 (BC_1, *, control, 0), "& " 410 (BC_1, IO_W6, input, X), "& --BSR V6 IO_V6. Scan Cell 137 " 411 (BC_1, IO_V6, output3, X, 412, 0, Z), "& " 412 (BC_1, *, control, 0), "& " 413 (BC_1, IO_V6, input, X), "& --BSR V8 IO_V8. Scan Cell 138 " 414 (BC_1, IO_V8, output3, X, 415, 0, Z), "& " 415 (BC_1, *, control, 0), "& " 416 (BC_1, IO_V8, input, X), "& --BSR U8 IO_U8. Scan Cell 139 " 417 (BC_1, IO_U8, output3, X, 418, 0, Z), "& " 418 (BC_1, *, control, 0), "& " 419 (BC_1, IO_U8, input, X), "& --BSR Pad not Bonded. Scan Cell 140 " 420 (BC_1, *,internal, X), "& " 421 (BC_1, *,internal, X), "& " 422 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 141 " 423 (BC_1, *,internal, X), "& " 424 (BC_1, *,internal, X), "& " 425 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 142 " 426 (BC_1, *,internal, X), "& " 427 (BC_1, *,internal, X), "& " 428 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 143 " 429 (BC_1, *,internal, X), "& " 430 (BC_1, *,internal, X), "& " 431 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 144 " 432 (BC_1, *,internal, X), "& " 433 (BC_1, *,internal, X), "& " 434 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 145 " 435 (BC_1, *,internal, X), "& " 436 (BC_1, *,internal, X), "& " 437 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 146 " 438 (BC_1, *,internal, X), "& " 439 (BC_1, *,internal, X), "& " 440 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 147 " 441 (BC_1, *,internal, X), "& " 442 (BC_1, *,internal, X), "& " 443 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 148 " 444 (BC_1, *,internal, X), "& " 445 (BC_1, *,internal, X), "& " 446 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 149 " 447 (BC_1, *,internal, X), "& " 448 (BC_1, *,internal, X), "& " 449 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 150 " 450 (BC_1, *,internal, X), "& " 451 (BC_1, *,internal, X), "& " 452 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 151 " 453 (BC_1, *,internal, X), "& " 454 (BC_1, *,internal, X), "& " 455 (BC_1, *,internal, X), "& --BSR V10 IO_V10. Scan Cell 152 " 456 (BC_1, IO_V10, output3, X, 457, 0, Z), "& " 457 (BC_1, *, control, 0), "& " 458 (BC_1, IO_V10, input, X), "& --BSR U10 IO_U10. Scan Cell 153 " 459 (BC_1, IO_U10, output3, X, 460, 0, Z), "& " 460 (BC_1, *, control, 0), "& " 461 (BC_1, IO_U10, input, X), "& --BSR AA7 IO_AA7. Scan Cell 154 " 462 (BC_1, IO_AA7, output3, X, 463, 0, Z), "& " 463 (BC_1, *, control, 0), "& " 464 (BC_1, IO_AA7, input, X), "& --BSR Y6 IO_Y6. Scan Cell 155 " 465 (BC_1, IO_Y6, output3, X, 466, 0, Z), "& " 466 (BC_1, *, control, 0), "& " 467 (BC_1, IO_Y6, input, X), "& --BSR AA8 IO_AA8. Scan Cell 156 " 468 (BC_1, IO_AA8, output3, X, 469, 0, Z), "& " 469 (BC_1, *, control, 0), "& " 470 (BC_1, IO_AA8, input, X), "& --BSR Y7 IO_Y7. Scan Cell 157 " 471 (BC_1, IO_Y7, output3, X, 472, 0, Z), "& " 472 (BC_1, *, control, 0), "& " 473 (BC_1, IO_Y7, input, X), "& --BSR V11 IO_V11. Scan Cell 158 " 474 (BC_1, IO_V11, output3, X, 475, 0, Z), "& " 475 (BC_1, *, control, 0), "& " 476 (BC_1, IO_V11, input, X), "& --BSR V12 IO_V12. Scan Cell 159 " 477 (BC_1, IO_V12, output3, X, 478, 0, Z), "& " 478 (BC_1, *, control, 0), "& " 479 (BC_1, IO_V12, input, X), "& --BSR AA9 IO_AA9. Scan Cell 160 " 480 (BC_1, IO_AA9, output3, X, 481, 0, Z), "& " 481 (BC_1, *, control, 0), "& " 482 (BC_1, IO_AA9, input, X), "& --BSR Y9 IO_Y9. Scan Cell 161 " 483 (BC_1, IO_Y9, output3, X, 484, 0, Z), "& " 484 (BC_1, *, control, 0), "& " 485 (BC_1, IO_Y9, input, X), "& --BSR AA10 IO_AA10. Scan Cell 162 " 486 (BC_1, IO_AA10, output3, X, 487, 0, Z), "& " 487 (BC_1, *, control, 0), "& " 488 (BC_1, IO_AA10, input, X), "& --BSR Y10 IO_Y10. Scan Cell 163 " 489 (BC_1, IO_Y10, output3, X, 490, 0, Z), "& " 490 (BC_1, *, control, 0), "& " 491 (BC_1, IO_Y10, input, X), "& --BSR Pad not Bonded. Scan Cell 164 " 492 (BC_1, *,internal, X), "& " 493 (BC_1, *,internal, X), "& " 494 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 165 " 495 (BC_1, *,internal, X), "& " 496 (BC_1, *,internal, X), "& " 497 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 166 " 498 (BC_1, *,internal, X), "& " 499 (BC_1, *,internal, X), "& " 500 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 167 " 501 (BC_1, *,internal, X), "& " 502 (BC_1, *,internal, X), "& " 503 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 168 " 504 (BC_1, *,internal, X), "& " 505 (BC_1, *,internal, X), "& " 506 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 169 " 507 (BC_1, *,internal, X), "& " 508 (BC_1, *,internal, X), "& " 509 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 170 " 510 (BC_1, *,internal, X), "& " 511 (BC_1, *,internal, X), "& " 512 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 171 " 513 (BC_1, *,internal, X), "& " 514 (BC_1, *,internal, X), "& " 515 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 172 " 516 (BC_1, *,internal, X), "& " 517 (BC_1, *,internal, X), "& " 518 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 173 " 519 (BC_1, *,internal, X), "& " 520 (BC_1, *,internal, X), "& " 521 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 174 " 522 (BC_1, *,internal, X), "& " 523 (BC_1, *,internal, X), "& " 524 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 175 " 525 (BC_1, *,internal, X), "& " 526 (BC_1, *,internal, X), "& " 527 (BC_1, *,internal, X), "& --BSR U12 IO_U12. Scan Cell 176 " 528 (BC_1, IO_U12, output3, X, 529, 0, Z), "& " 529 (BC_1, *, control, 0), "& " 530 (BC_1, IO_U12, input, X), "& --BSR R11 IO_R11. Scan Cell 177 " 531 (BC_1, IO_R11, output3, X, 532, 0, Z), "& " 532 (BC_1, *, control, 0), "& " 533 (BC_1, IO_R11, input, X), "& --BSR Y11 IO_Y11. Scan Cell 178 " 534 (BC_1, IO_Y11, output3, X, 535, 0, Z), "& " 535 (BC_1, *, control, 0), "& " 536 (BC_1, IO_Y11, input, X), "& --BSR W11 IO_W11. Scan Cell 179 " 537 (BC_1, IO_W11, output3, X, 538, 0, Z), "& " 538 (BC_1, *, control, 0), "& " 539 (BC_1, IO_W11, input, X), "& --BSR Y12 IO_Y12. Scan Cell 180 " 540 (BC_1, IO_Y12, output3, X, 541, 0, Z), "& " 541 (BC_1, *, control, 0), "& " 542 (BC_1, IO_Y12, input, X), "& --BSR AA12 IO_AA12. Scan Cell 181 " 543 (BC_1, IO_AA12, output3, X, 544, 0, Z), "& " 544 (BC_1, *, control, 0), "& " 545 (BC_1, IO_AA12, input, X), "& --BSR U13 IO_U13. Scan Cell 182 " 546 (BC_1, IO_U13, output3, X, 547, 0, Z), "& " 547 (BC_1, *, control, 0), "& " 548 (BC_1, IO_U13, input, X), "& --BSR R13 IO_R13. Scan Cell 183 " 549 (BC_1, IO_R13, output3, X, 550, 0, Z), "& " 550 (BC_1, *, control, 0), "& " 551 (BC_1, IO_R13, input, X), "& --BSR V13 IO_V13. Scan Cell 184 " 552 (BC_1, IO_V13, output3, X, 553, 0, Z), "& " 553 (BC_1, *, control, 0), "& " 554 (BC_1, IO_V13, input, X), "& --BSR Y14 IO_Y14. Scan Cell 185 " 555 (BC_1, IO_Y14, output3, X, 556, 0, Z), "& " 556 (BC_1, *, control, 0), "& " 557 (BC_1, IO_Y14, input, X), "& --BSR AA13 IO_AA13. Scan Cell 186 " 558 (BC_1, IO_AA13, output3, X, 559, 0, Z), "& " 559 (BC_1, *, control, 0), "& " 560 (BC_1, IO_AA13, input, X), "& --BSR AA14 IO_AA14. Scan Cell 187 " 561 (BC_1, IO_AA14, output3, X, 562, 0, Z), "& " 562 (BC_1, *, control, 0), "& " 563 (BC_1, IO_AA14, input, X), "& --BSR AA15 IO_AA15. Scan Cell 188 " 564 (BC_1, IO_AA15, output3, X, 565, 0, Z), "& " 565 (BC_1, *, control, 0), "& " 566 (BC_1, IO_AA15, input, X), "& --BSR Y15 IO_Y15. Scan Cell 189 " 567 (BC_1, IO_Y15, output3, X, 568, 0, Z), "& " 568 (BC_1, *, control, 0), "& " 569 (BC_1, IO_Y15, input, X), "& --BSR Y16 IO_Y16. Scan Cell 190 " 570 (BC_1, IO_Y16, output3, X, 571, 0, Z), "& " 571 (BC_1, *, control, 0), "& " 572 (BC_1, IO_Y16, input, X), "& --BSR W16 IO_W16. Scan Cell 191 " 573 (BC_1, IO_W16, output3, X, 574, 0, Z), "& " 574 (BC_1, *, control, 0), "& " 575 (BC_1, IO_W16, input, X), "& --BSR U14 IO_U14. Scan Cell 192 " 576 (BC_1, IO_U14, output3, X, 577, 0, Z), "& " 577 (BC_1, *, control, 0), "& " 578 (BC_1, IO_U14, input, X), "& --BSR U15 IO_U15. Scan Cell 193 " 579 (BC_1, IO_U15, output3, X, 580, 0, Z), "& " 580 (BC_1, *, control, 0), "& " 581 (BC_1, IO_U15, input, X), "& --BSR AA17 IO_AA17. Scan Cell 194 " 582 (BC_1, IO_AA17, output3, X, 583, 0, Z), "& " 583 (BC_1, *, control, 0), "& " 584 (BC_1, IO_AA17, input, X), "& --BSR Y17 IO_Y17. Scan Cell 195 " 585 (BC_1, IO_Y17, output3, X, 586, 0, Z), "& " 586 (BC_1, *, control, 0), "& " 587 (BC_1, IO_Y17, input, X), "& --BSR V15 IO_V15. Scan Cell 196 " 588 (BC_1, IO_V15, output3, X, 589, 0, Z), "& " 589 (BC_1, *, control, 0), "& " 590 (BC_1, IO_V15, input, X), "& --BSR V16 IO_V16. Scan Cell 197 " 591 (BC_1, IO_V16, output3, X, 592, 0, Z), "& " 592 (BC_1, *, control, 0), "& " 593 (BC_1, IO_V16, input, X), "& --BSR AA19 IO_AA19. Scan Cell 198 " 594 (BC_1, IO_AA19, output3, X, 595, 0, Z), "& " 595 (BC_1, *, control, 0), "& " 596 (BC_1, IO_AA19, input, X), "& --BSR AA18 IO_AA18. Scan Cell 199 " 597 (BC_1, IO_AA18, output3, X, 598, 0, Z), "& " 598 (BC_1, *, control, 0), "& " 599 (BC_1, IO_AA18, input, X), "& --BSR U17 IO_U17. Scan Cell 200 " 600 (BC_1, IO_U17, output3, X, 601, 0, Z), "& " 601 (BC_1, *, control, 0), "& " 602 (BC_1, IO_U17, input, X), "& --BSR V17 IO_V17. Scan Cell 201 " 603 (BC_1, IO_V17, output3, X, 604, 0, Z), "& " 604 (BC_1, *, control, 0), "& " 605 (BC_1, IO_V17, input, X), "& --BSR T17 IO_T17. Scan Cell 202 " 606 (BC_1, IO_T17, output3, X, 607, 0, Z), "& " 607 (BC_1, *, control, 0), "& " 608 (BC_1, IO_T17, input, X), "& --BSR T18 IO_T18. Scan Cell 203 " 609 (BC_1, IO_T18, output3, X, 610, 0, Z), "& " 610 (BC_1, *, control, 0), "& " 611 (BC_1, IO_T18, input, X), "& --BSR R17 IO_R17. Scan Cell 204 " 612 (BC_1, IO_R17, output3, X, 613, 0, Z), "& " 613 (BC_1, *, control, 0), "& " 614 (BC_1, IO_R17, input, X), "& --BSR R18 IO_R18. Scan Cell 205 " 615 (BC_1, IO_R18, output3, X, 616, 0, Z), "& " 616 (BC_1, *, control, 0), "& " 617 (BC_1, IO_R18, input, X), "& --BSR V18 IO_V18. Scan Cell 206 " 618 (BC_1, IO_V18, output3, X, 619, 0, Z), "& " 619 (BC_1, *, control, 0), "& " 620 (BC_1, IO_V18, input, X), "& --BSR U18 IO_U18. Scan Cell 207 " 621 (BC_1, IO_U18, output3, X, 622, 0, Z), "& " 622 (BC_1, *, control, 0), "& " 623 (BC_1, IO_U18, input, X), "& --BSR Y20 IO_Y20. Scan Cell 208 " 624 (BC_1, IO_Y20, output3, X, 625, 0, Z), "& " 625 (BC_1, *, control, 0), "& " 626 (BC_1, IO_Y20, input, X), "& --BSR Y19 IO_Y19. Scan Cell 209 " 627 (BC_1, IO_Y19, output3, X, 628, 0, Z), "& " 628 (BC_1, *, control, 0), "& " 629 (BC_1, IO_Y19, input, X), "& --BSR Y21 IO_Y21. Scan Cell 210 " 630 (BC_1, IO_Y21, output3, X, 631, 0, Z), "& " 631 (BC_1, *, control, 0), "& " 632 (BC_1, IO_Y21, input, X), "& --BSR AA20 IO_AA20. Scan Cell 211 " 633 (BC_1, IO_AA20, output3, X, 634, 0, Z), "& " 634 (BC_1, *, control, 0), "& " 635 (BC_1, IO_AA20, input, X), "& --BSR N17 IO_N17. Scan Cell 212 " 636 (BC_4, IO_N17, clock, X), "& --BSR N18 IO_N18. Scan Cell 213 " 637 (BC_4, IO_N18, clock, X), "& --BSR V21 IO_V21. Scan Cell 214 " 638 (AC_1, IO_V21, output2, X), "& --BSR V20 IO_V20. Scan Cell 215 " 639 (BC_1, *,internal, 0), "& --BSR T21 IO_T21. Scan Cell 216 " 640 (BC_4, IO_T21, observe_only, X), "& --BSR T20 IO_T20. Scan Cell 217 " 641 (BC_4, IO_T20, observe_only, X), "& --BSR P20 IO_P20. Scan Cell 218 " 642 (BC_4, IO_P20, observe_only, X), "& --BSR P21 IO_P21. Scan Cell 219 " 643 (BC_4, IO_P21, observe_only, X), "& --BSR M20 IO_M20. Scan Cell 220 " 644 (AC_1, IO_M20, output2, X), "& --BSR M21 IO_M21. Scan Cell 221 " 645 (BC_1, *,internal, 0), "& --BSR L17 IO_L17. Scan Cell 222 " 646 (BC_4, IO_L17, clock, X), "& --BSR L18 IO_L18. Scan Cell 223 " 647 (BC_4, IO_L18, clock, X), "& --BSR K20 IO_K20. Scan Cell 224 " 648 (AC_1, IO_K20, output2, X), "& --BSR K21 IO_K21. Scan Cell 225 " 649 (BC_1, *,internal, 0), "& --BSR H20 IO_H20. Scan Cell 226 " 650 (BC_4, IO_H20, observe_only, X), "& --BSR H21 IO_H21. Scan Cell 227 " 651 (BC_4, IO_H21, observe_only, X), "& --BSR F21 IO_F21. Scan Cell 228 " 652 (BC_4, IO_F21, observe_only, X), "& --BSR F20 IO_F20. Scan Cell 229 " 653 (BC_4, IO_F20, observe_only, X), "& --BSR D21 IO_D21. Scan Cell 230 " 654 (AC_1, IO_D21, output2, X), "& --BSR D20 IO_D20. Scan Cell 231 " 655 (BC_1, *,internal, 0), "& --BSR J17 IO_J17. Scan Cell 232 " 656 (BC_4, IO_J17, clock, X), "& --BSR J18 IO_J18. Scan Cell 233 " 657 (BC_4, IO_J18, clock, X), "& --BSR Pad not Bonded. Scan Cell 234 " 658 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 235 " 659 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 236 " 660 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 237 " 661 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 238 " 662 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 239 " 663 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 240 " 664 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 241 " 665 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 242 " 666 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 243 " 667 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 244 " 668 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 245 " 669 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 246 " 670 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 247 " 671 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 248 " 672 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 249 " 673 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 250 " 674 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 251 " 675 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 252 " 676 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 253 " 677 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 254 " 678 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 255 " 679 (BC_1, *,internal, X), "& --BSR B20 IO_B20. Scan Cell 256 " 680 (BC_1, IO_B20, output3, X, 681, 0, Z), "& " 681 (BC_1, *, control, 0), "& " 682 (BC_1, IO_B20, input, X), "& --BSR B21 IO_B21. Scan Cell 257 " 683 (BC_1, IO_B21, output3, X, 684, 0, Z), "& " 684 (BC_1, *, control, 0), "& " 685 (BC_1, IO_B21, input, X), "& --BSR B19 IO_B19. Scan Cell 258 " 686 (BC_1, IO_B19, output3, X, 687, 0, Z), "& " 687 (BC_1, *, control, 0), "& " 688 (BC_1, IO_B19, input, X), "& --BSR A20 IO_A20. Scan Cell 259 " 689 (BC_1, IO_A20, output3, X, 690, 0, Z), "& " 690 (BC_1, *, control, 0), "& " 691 (BC_1, IO_A20, input, X), "& --BSR G18 IO_G18. Scan Cell 260 " 692 (BC_1, IO_G18, output3, X, 693, 0, Z), "& " 693 (BC_1, *, control, 0), "& " 694 (BC_1, IO_G18, input, X), "& --BSR G17 IO_G17. Scan Cell 261 " 695 (BC_1, IO_G17, output3, X, 696, 0, Z), "& " 696 (BC_1, *, control, 0), "& " 697 (BC_1, IO_G17, input, X), "& --BSR A19 IO_A19. Scan Cell 262 " 698 (BC_1, IO_A19, output3, X, 699, 0, Z), "& " 699 (BC_1, *, control, 0), "& " 700 (BC_1, IO_A19, input, X), "& --BSR A18 IO_A18. Scan Cell 263 " 701 (BC_1, IO_A18, output3, X, 702, 0, Z), "& " 702 (BC_1, *, control, 0), "& " 703 (BC_1, IO_A18, input, X), "& --BSR D18 IO_D18. Scan Cell 264 " 704 (BC_1, IO_D18, output3, X, 705, 0, Z), "& " 705 (BC_1, *, control, 0), "& " 706 (BC_1, IO_D18, input, X), "& --BSR E17 IO_E17. Scan Cell 265 " 707 (BC_1, IO_E17, output3, X, 708, 0, Z), "& " 708 (BC_1, *, control, 0), "& " 709 (BC_1, IO_E17, input, X), "& --BSR F18 IO_F18. Scan Cell 266 " 710 (BC_1, IO_F18, output3, X, 711, 0, Z), "& " 711 (BC_1, *, control, 0), "& " 712 (BC_1, IO_F18, input, X), "& --BSR E18 IO_E18. Scan Cell 267 " 713 (BC_1, IO_E18, output3, X, 714, 0, Z), "& " 714 (BC_1, *, control, 0), "& " 715 (BC_1, IO_E18, input, X), "& --BSR C16 IO_C16. Scan Cell 268 " 716 (BC_1, IO_C16, output3, X, 717, 0, Z), "& " 717 (BC_1, *, control, 0), "& " 718 (BC_1, IO_C16, input, X), "& --BSR D15 IO_D15. Scan Cell 269 " 719 (BC_1, IO_D15, output3, X, 720, 0, Z), "& " 720 (BC_1, *, control, 0), "& " 721 (BC_1, IO_D15, input, X), "& --BSR B17 IO_B17. Scan Cell 270 " 722 (BC_1, IO_B17, output3, X, 723, 0, Z), "& " 723 (BC_1, *, control, 0), "& " 724 (BC_1, IO_B17, input, X), "& --BSR A17 IO_A17. Scan Cell 271 " 725 (BC_1, IO_A17, output3, X, 726, 0, Z), "& " 726 (BC_1, *, control, 0), "& " 727 (BC_1, IO_A17, input, X), "& --BSR B15 IO_B15. Scan Cell 272 " 728 (BC_1, IO_B15, output3, X, 729, 0, Z), "& " 729 (BC_1, *, control, 0), "& " 730 (BC_1, IO_B15, input, X), "& --BSR B16 IO_B16. Scan Cell 273 " 731 (BC_1, IO_B16, output3, X, 732, 0, Z), "& " 732 (BC_1, *, control, 0), "& " 733 (BC_1, IO_B16, input, X), "& --BSR D17 IO_D17. Scan Cell 274 " 734 (BC_1, IO_D17, output3, X, 735, 0, Z), "& " 735 (BC_1, *, control, 0), "& " 736 (BC_1, IO_D17, input, X), "& --BSR D16 IO_D16. Scan Cell 275 " 737 (BC_1, IO_D16, output3, X, 738, 0, Z), "& " 738 (BC_1, *, control, 0), "& " 739 (BC_1, IO_D16, input, X), "& --BSR A15 IO_A15. Scan Cell 276 " 740 (BC_1, IO_A15, output3, X, 741, 0, Z), "& " 741 (BC_1, *, control, 0), "& " 742 (BC_1, IO_A15, input, X), "& --BSR B14 IO_B14. Scan Cell 277 " 743 (BC_1, IO_B14, output3, X, 744, 0, Z), "& " 744 (BC_1, *, control, 0), "& " 745 (BC_1, IO_B14, input, X), "& --BSR E15 IO_E15. Scan Cell 278 " 746 (BC_1, IO_E15, output3, X, 747, 0, Z), "& " 747 (BC_1, *, control, 0), "& " 748 (BC_1, IO_E15, input, X), "& --BSR E14 IO_E14. Scan Cell 279 " 749 (BC_1, IO_E14, output3, X, 750, 0, Z), "& " 750 (BC_1, *, control, 0), "& " 751 (BC_1, IO_E14, input, X), "& --BSR Pad not Bonded. Scan Cell 280 " 752 (BC_1, *,internal, X), "& " 753 (BC_1, *,internal, X), "& " 754 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 281 " 755 (BC_1, *,internal, X), "& " 756 (BC_1, *,internal, X), "& " 757 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 282 " 758 (BC_1, *,internal, X), "& " 759 (BC_1, *,internal, X), "& " 760 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 283 " 761 (BC_1, *,internal, X), "& " 762 (BC_1, *,internal, X), "& " 763 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 284 " 764 (BC_1, *,internal, X), "& " 765 (BC_1, *,internal, X), "& " 766 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 285 " 767 (BC_1, *,internal, X), "& " 768 (BC_1, *,internal, X), "& " 769 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 286 " 770 (BC_1, *,internal, X), "& " 771 (BC_1, *,internal, X), "& " 772 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 287 " 773 (BC_1, *,internal, X), "& " 774 (BC_1, *,internal, X), "& " 775 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 288 " 776 (BC_1, *,internal, X), "& " 777 (BC_1, *,internal, X), "& " 778 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 289 " 779 (BC_1, *,internal, X), "& " 780 (BC_1, *,internal, X), "& " 781 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 290 " 782 (BC_1, *,internal, X), "& " 783 (BC_1, *,internal, X), "& " 784 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 291 " 785 (BC_1, *,internal, X), "& " 786 (BC_1, *,internal, X), "& " 787 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 292 " 788 (BC_1, *,internal, X), "& " 789 (BC_1, *,internal, X), "& " 790 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 293 " 791 (BC_1, *,internal, X), "& " 792 (BC_1, *,internal, X), "& " 793 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 294 " 794 (BC_1, *,internal, X), "& " 795 (BC_1, *,internal, X), "& " 796 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 295 " 797 (BC_1, *,internal, X), "& " 798 (BC_1, *,internal, X), "& " 799 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 296 " 800 (BC_1, *,internal, X), "& " 801 (BC_1, *,internal, X), "& " 802 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 297 " 803 (BC_1, *,internal, X), "& " 804 (BC_1, *,internal, X), "& " 805 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 298 " 806 (BC_1, *,internal, X), "& " 807 (BC_1, *,internal, X), "& " 808 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 299 " 809 (BC_1, *,internal, X), "& " 810 (BC_1, *,internal, X), "& " 811 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 300 " 812 (BC_1, *,internal, X), "& " 813 (BC_1, *,internal, X), "& " 814 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 301 " 815 (BC_1, *,internal, X), "& " 816 (BC_1, *,internal, X), "& " 817 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 302 " 818 (BC_1, *,internal, X), "& " 819 (BC_1, *,internal, X), "& " 820 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 303 " 821 (BC_1, *,internal, X), "& " 822 (BC_1, *,internal, X), "& " 823 (BC_1, *,internal, X), "& --BSR A14 IO_A14. Scan Cell 304 " 824 (BC_1, IO_A14, output3, X, 825, 0, Z), "& " 825 (BC_1, *, control, 0), "& " 826 (BC_1, IO_A14, input, X), "& --BSR A13 IO_A13. Scan Cell 305 " 827 (BC_1, IO_A13, output3, X, 828, 0, Z), "& " 828 (BC_1, *, control, 0), "& " 829 (BC_1, IO_A13, input, X), "& --BSR D13 IO_D13. Scan Cell 306 " 830 (BC_1, IO_D13, output3, X, 831, 0, Z), "& " 831 (BC_1, *, control, 0), "& " 832 (BC_1, IO_D13, input, X), "& --BSR E13 IO_E13. Scan Cell 307 " 833 (BC_1, IO_E13, output3, X, 834, 0, Z), "& " 834 (BC_1, *, control, 0), "& " 835 (BC_1, IO_E13, input, X), "& --BSR B12 IO_B12. Scan Cell 308 " 836 (BC_1, IO_B12, output3, X, 837, 0, Z), "& " 837 (BC_1, *, control, 0), "& " 838 (BC_1, IO_B12, input, X), "& --BSR A12 IO_A12. Scan Cell 309 " 839 (BC_1, IO_A12, output3, X, 840, 0, Z), "& " 840 (BC_1, *, control, 0), "& " 841 (BC_1, IO_A12, input, X), "& --BSR E12 IO_E12. Scan Cell 310 " 842 (BC_1, IO_E12, output3, X, 843, 0, Z), "& " 843 (BC_1, *, control, 0), "& " 844 (BC_1, IO_E12, input, X), "& --BSR G12 IO_G12. Scan Cell 311 " 845 (BC_1, IO_G12, output3, X, 846, 0, Z), "& " 846 (BC_1, *, control, 0), "& " 847 (BC_1, IO_G12, input, X), "& --BSR B11 IO_B11. Scan Cell 312 " 848 (BC_1, IO_B11, output3, X, 849, 0, Z), "& " 849 (BC_1, *, control, 0), "& " 850 (BC_1, IO_B11, input, X), "& --BSR C11 IO_C11. Scan Cell 313 " 851 (BC_1, IO_C11, output3, X, 852, 0, Z), "& " 852 (BC_1, *, control, 0), "& " 853 (BC_1, IO_C11, input, X), "& --BSR D12 IO_D12. Scan Cell 314 " 854 (BC_1, IO_D12, output3, X, 855, 0, Z), "& " 855 (BC_1, *, control, 0), "& " 856 (BC_1, IO_D12, input, X), "& --BSR D11 IO_D11. Scan Cell 315 " 857 (BC_1, IO_D11, output3, X, 858, 0, Z), "& " 858 (BC_1, *, control, 0), "& " 859 (BC_1, IO_D11, input, X), "& --BSR Pad not Bonded. Scan Cell 316 " 860 (BC_1, *,internal, X), "& " 861 (BC_1, *,internal, X), "& " 862 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 317 " 863 (BC_1, *,internal, X), "& " 864 (BC_1, *,internal, X), "& " 865 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 318 " 866 (BC_1, *,internal, X), "& " 867 (BC_1, *,internal, X), "& " 868 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 319 " 869 (BC_1, *,internal, X), "& " 870 (BC_1, *,internal, X), "& " 871 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 320 " 872 (BC_1, *,internal, X), "& " 873 (BC_1, *,internal, X), "& " 874 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 321 " 875 (BC_1, *,internal, X), "& " 876 (BC_1, *,internal, X), "& " 877 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 322 " 878 (BC_1, *,internal, X), "& " 879 (BC_1, *,internal, X), "& " 880 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 323 " 881 (BC_1, *,internal, X), "& " 882 (BC_1, *,internal, X), "& " 883 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 324 " 884 (BC_1, *,internal, X), "& " 885 (BC_1, *,internal, X), "& " 886 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 325 " 887 (BC_1, *,internal, X), "& " 888 (BC_1, *,internal, X), "& " 889 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 326 " 890 (BC_1, *,internal, X), "& " 891 (BC_1, *,internal, X), "& " 892 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 327 " 893 (BC_1, *,internal, X), "& " 894 (BC_1, *,internal, X), "& " 895 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 328 " 896 (BC_1, *,internal, X), "& " 897 (BC_1, *,internal, X), "& " 898 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 329 " 899 (BC_1, *,internal, X), "& " 900 (BC_1, *,internal, X), "& " 901 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 330 " 902 (BC_1, *,internal, X), "& " 903 (BC_1, *,internal, X), "& " 904 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 331 " 905 (BC_1, *,internal, X), "& " 906 (BC_1, *,internal, X), "& " 907 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 332 " 908 (BC_1, *,internal, X), "& " 909 (BC_1, *,internal, X), "& " 910 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 333 " 911 (BC_1, *,internal, X), "& " 912 (BC_1, *,internal, X), "& " 913 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 334 " 914 (BC_1, *,internal, X), "& " 915 (BC_1, *,internal, X), "& " 916 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 335 " 917 (BC_1, *,internal, X), "& " 918 (BC_1, *,internal, X), "& " 919 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 336 " 920 (BC_1, *,internal, X), "& " 921 (BC_1, *,internal, X), "& " 922 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 337 " 923 (BC_1, *,internal, X), "& " 924 (BC_1, *,internal, X), "& " 925 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 338 " 926 (BC_1, *,internal, X), "& " 927 (BC_1, *,internal, X), "& " 928 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 339 " 929 (BC_1, *,internal, X), "& " 930 (BC_1, *,internal, X), "& " 931 (BC_1, *,internal, X), "& --BSR A10 SPI_EN. Scan Cell 340 " 932 (BC_1, SPI_EN, input, 0), "& --BSR B9 RESERVED. Scan Cell 341 " 933 (BC_1, RESERVED, input, 1), "& --BSR A9 IO_CFG_INTF. Scan Cell 342 " 934 (BC_1, IO_CFG_INTF, input, 0), "& --BSR B10 SDI. Scan Cell 343 " 935 (BC_1, SDI, input, 0), "& --BSR A8 SDO. Scan Cell 344 " 936 (BC_1, SDO, output3, X, 937, 0, Z), "& " 937 (BC_1, *, control, 0), "& --BSR A7 SS. Scan Cell 345 " 938 (BC_1, SS, output3, X, 939, 0, Z), "& " 939 (BC_1, *, control, 0), "& " 940 (BC_1, SS, input, X), "& --BSR G9 SCK. Scan Cell 346 " 941 (BC_1, SCK, output3, X, 942, 0, Z), "& " 942 (BC_1, *, control, 0), "& " 943 (BC_1, SCK, input, X) "; -- -- Advanced I/O Description attribute AIO_COMPONENT_CONFORMANCE of MPF100TCfcsg325: entity is "STD_1149_6_2003"; attribute AIO_EXTEST_Pulse_Execution of MPF100TCfcsg325: entity is "Wait_Duration TCK 4"; attribute AIO_Pin_Behavior of MPF100TCfcsg325: entity is "IO_J18, IO_J17, IO_L18, IO_L17, IO_N18, IO_N17 : HP_time=80.0e-9;"& "IO_F20, IO_F21, IO_H21, IO_H20, IO_P21, IO_P20, IO_T20, IO_T21 : LP_time=40.0e-9 HP_time=80.0e-9;"& "IO_D21 : AC_Select=655;"& "IO_K20 : AC_Select=649;"& "IO_M20 : AC_Select=645;"& "IO_V21 : AC_Select=639"; end MPF100TCfcsg325;