-- FAMILY: PolarFire -- DEVICE: MPF050TC -- PACKAGE: FCVG484 -- DESIGNER VERSION: 2025.1.0.14 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity MPF050TCfcvg484 is generic (PHYSICAL_PIN_MAP : string := "fcvg484"); port( DEVRST_N :linkage bit; IO_A2 :inout bit; IO_A3 :inout bit; IO_A5 :inout bit; IO_A6 :inout bit; IO_A7 :inout bit; IO_B1 :inout bit; IO_B2 :inout bit; IO_B3 :inout bit; IO_B4 :inout bit; IO_B5 :inout bit; IO_B7 :inout bit; IO_C1 :inout bit; IO_C2 :inout bit; IO_C4 :inout bit; IO_C5 :inout bit; IO_C6 :inout bit; IO_C7 :inout bit; IO_D1 :inout bit; IO_D2 :inout bit; IO_D3 :inout bit; IO_D4 :inout bit; IO_D6 :inout bit; IO_D7 :inout bit; IO_E1 :inout bit; IO_E3 :inout bit; IO_E4 :inout bit; IO_E5 :inout bit; IO_E6 :inout bit; IO_F1 :inout bit; IO_F2 :inout bit; IO_F3 :inout bit; IO_F5 :inout bit; IO_G2 :inout bit; IO_G3 :inout bit; IO_G4 :inout bit; IO_G5 :inout bit; IO_H1 :inout bit; IO_H2 :inout bit; IO_J1 :inout bit; IO_J2 :inout bit; IO_J3 :inout bit; IO_J4 :inout bit; IO_K1 :inout bit; IO_K3 :inout bit; IO_K4 :inout bit; IO_L1 :inout bit; IO_L2 :inout bit; IO_L3 :inout bit; IO_M4 :inout bit; IO_M5 :inout bit; IO_N2 :inout bit; IO_P2 :inout bit; IO_R1 :inout bit; IO_R3 :inout bit; IO_R4 :inout bit; IO_T1 :inout bit; IO_T6 :inout bit; IO_T7 :inout bit; IO_T8 :inout bit; IO_U2 :inout bit; IO_U3 :inout bit; IO_U4 :inout bit; IO_U5 :inout bit; IO_U7 :inout bit; IO_U8 :inout bit; IO_U9 :inout bit; IO_V1 :inout bit; IO_V2 :inout bit; IO_V4 :inout bit; IO_V5 :inout bit; IO_V6 :inout bit; IO_V7 :inout bit; IO_V9 :inout bit; IO_W1 :inout bit; IO_W2 :inout bit; IO_W3 :inout bit; IO_W4 :inout bit; IO_W6 :inout bit; IO_W7 :inout bit; IO_Y1 :inout bit; IO_Y3 :inout bit; IO_Y4 :inout bit; IO_Y5 :inout bit; IO_Y6 :inout bit; IO_A10 :inout bit; IO_A11 :inout bit; IO_A12 :inout bit; IO_A13 :inout bit; IO_A20 :inout bit; IO_A21 :inout bit; IO_AA1 :inout bit; IO_AA2 :inout bit; IO_AA3 :inout bit; IO_AA5 :inout bit; IO_AA6 :inout bit; IO_AA7 :inout bit; IO_AB2 :inout bit; IO_AB3 :inout bit; IO_AB4 :inout bit; IO_AB5 :inout bit; IO_AB7 :inout bit; IO_AB8 :inout bit; IO_B12 :inout bit; IO_B13 :inout bit; IO_B19 :inout bit; IO_B20 :inout bit; IO_B21 :inout bit; IO_B22 :inout bit; IO_C11 :inout bit; IO_C12 :inout bit; IO_C19 :inout bit; IO_C20 :inout bit; IO_C22 :inout bit; IO_D11 :inout bit; IO_D12 :inout bit; IO_D13 :inout bit; IO_D14 :inout bit; IO_D16 :inout bit; IO_D17 :inout bit; IO_D18 :inout bit; IO_D19 :inout bit; IO_D20 :inout bit; IO_D21 :inout bit; IO_D22 :inout bit; IO_E15 :inout bit; IO_E16 :inout bit; IO_E18 :inout bit; IO_E19 :inout bit; IO_F15 :inout bit; IO_F16 :inout bit; IO_F17 :inout bit; IO_F21 :linkage bit; IO_F22 :buffer bit; IO_G17 :inout bit; IO_G19 :in bit; IO_G20 :in bit; IO_H21 :linkage bit; IO_H22 :buffer bit; IO_J19 :in bit; IO_J20 :in bit; IO_K21 :in bit; IO_K22 :in bit; IO_L19 :in bit; IO_L20 :in bit; IO_M21 :in bit; IO_M22 :in bit; IO_N19 :in bit; IO_N20 :in bit; IO_P21 :linkage bit; IO_P22 :buffer bit; IO_R10 :inout bit; IO_R11 :inout bit; IO_R12 :inout bit; IO_R13 :inout bit; IO_R14 :inout bit; IO_R15 :inout bit; IO_R16 :inout bit; IO_R19 :in bit; IO_R20 :in bit; IO_T10 :inout bit; IO_T11 :inout bit; IO_T12 :inout bit; IO_T13 :inout bit; IO_T15 :inout bit; IO_T16 :inout bit; IO_T17 :inout bit; IO_T21 :linkage bit; IO_T22 :buffer bit; IO_U10 :inout bit; IO_U12 :inout bit; IO_U13 :inout bit; IO_U14 :inout bit; IO_U15 :inout bit; IO_U17 :inout bit; IO_U18 :inout bit; IO_U19 :inout bit; IO_V10 :inout bit; IO_V11 :inout bit; IO_V12 :inout bit; IO_V14 :inout bit; IO_V15 :inout bit; IO_V16 :inout bit; IO_V17 :inout bit; IO_V19 :inout bit; IO_V20 :inout bit; IO_V21 :inout bit; IO_V22 :inout bit; IO_W12 :inout bit; IO_W13 :inout bit; IO_W16 :inout bit; IO_W17 :inout bit; IO_W18 :inout bit; IO_W19 :inout bit; IO_W21 :inout bit; IO_W22 :inout bit; IO_Y16 :inout bit; IO_Y18 :inout bit; IO_Y19 :inout bit; IO_Y20 :inout bit; IO_Y21 :inout bit; IO_AA17 :inout bit; IO_AA18 :inout bit; IO_AA20 :inout bit; IO_AA21 :inout bit; IO_AA22 :inout bit; IO_AB17 :inout bit; IO_AB18 :inout bit; IO_AB19 :inout bit; IO_AB20 :inout bit; IO_AB21 :inout bit; IO_CFG_INTF :in bit; NC :linkage bit_vector (0 to 95 ); RESERVED :in bit; SCK :inout bit; SDI :in bit; SDO :out bit; SPI_EN :in bit; SS :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 13 ); VDD18 :linkage bit_vector (0 to 4 ); VDD25 :linkage bit_vector (0 to 4 ); VDDA0 :linkage bit_vector (0 to 15 ); VDDI0 :linkage bit_vector (0 to 6 ); VDDI1 :linkage bit_vector (0 to 6 ); VDDI2 :linkage bit_vector (0 to 13 ); VDDI3 :linkage bit_vector (0 to 1 ); VDDI4 :linkage bit_vector (0 to 8 ); VDD_XCVR_CLK:linkage bit_vector (0 to 1 ); VSS :linkage bit_vector (0 to 81 ); XCVR_VREF :linkage bit_vector (0 to 1 ) ); use STD_1149_1_2001.all; use STD_1149_6_2003.all; attribute COMPONENT_CONFORMANCE of MPF050TCfcvg484: entity is "STD_1149_1_2001"; attribute PIN_MAP of MPF050TCfcvg484 : entity is PHYSICAL_PIN_MAP; constant fcvg484 : PIN_MAP_STRING:= "DEVRST_N :G8, "& "IO_A2 :A2, "& "IO_A3 :A3, "& "IO_A5 :A5, "& "IO_A6 :A6, "& "IO_A7 :A7, "& "IO_B1 :B1, "& "IO_B2 :B2, "& "IO_B3 :B3, "& "IO_B4 :B4, "& "IO_B5 :B5, "& "IO_B7 :B7, "& "IO_C1 :C1, "& "IO_C2 :C2, "& "IO_C4 :C4, "& "IO_C5 :C5, "& "IO_C6 :C6, "& "IO_C7 :C7, "& "IO_D1 :D1, "& "IO_D2 :D2, "& "IO_D3 :D3, "& "IO_D4 :D4, "& "IO_D6 :D6, "& "IO_D7 :D7, "& "IO_E1 :E1, "& "IO_E3 :E3, "& "IO_E4 :E4, "& "IO_E5 :E5, "& "IO_E6 :E6, "& "IO_F1 :F1, "& "IO_F2 :F2, "& "IO_F3 :F3, "& "IO_F5 :F5, "& "IO_G2 :G2, "& "IO_G3 :G3, "& "IO_G4 :G4, "& "IO_G5 :G5, "& "IO_H1 :H1, "& "IO_H2 :H2, "& "IO_J1 :J1, "& "IO_J2 :J2, "& "IO_J3 :J3, "& "IO_J4 :J4, "& "IO_K1 :K1, "& "IO_K3 :K3, "& "IO_K4 :K4, "& "IO_L1 :L1, "& "IO_L2 :L2, "& "IO_L3 :L3, "& "IO_M4 :M4, "& "IO_M5 :M5, "& "IO_N2 :N2, "& "IO_P2 :P2, "& "IO_R1 :R1, "& "IO_R3 :R3, "& "IO_R4 :R4, "& "IO_T1 :T1, "& "IO_T6 :T6, "& "IO_T7 :T7, "& "IO_T8 :T8, "& "IO_U2 :U2, "& "IO_U3 :U3, "& "IO_U4 :U4, "& "IO_U5 :U5, "& "IO_U7 :U7, "& "IO_U8 :U8, "& "IO_U9 :U9, "& "IO_V1 :V1, "& "IO_V2 :V2, "& "IO_V4 :V4, "& "IO_V5 :V5, "& "IO_V6 :V6, "& "IO_V7 :V7, "& "IO_V9 :V9, "& "IO_W1 :W1, "& "IO_W2 :W2, "& "IO_W3 :W3, "& "IO_W4 :W4, "& "IO_W6 :W6, "& "IO_W7 :W7, "& "IO_Y1 :Y1, "& "IO_Y3 :Y3, "& "IO_Y4 :Y4, "& "IO_Y5 :Y5, "& "IO_Y6 :Y6, "& "IO_A10 :A10, "& "IO_A11 :A11, "& "IO_A12 :A12, "& "IO_A13 :A13, "& "IO_A20 :A20, "& "IO_A21 :A21, "& "IO_AA1 :AA1, "& "IO_AA2 :AA2, "& "IO_AA3 :AA3, "& "IO_AA5 :AA5, "& "IO_AA6 :AA6, "& "IO_AA7 :AA7, "& "IO_AB2 :AB2, "& "IO_AB3 :AB3, "& "IO_AB4 :AB4, "& "IO_AB5 :AB5, "& "IO_AB7 :AB7, "& "IO_AB8 :AB8, "& "IO_B12 :B12, "& "IO_B13 :B13, "& "IO_B19 :B19, "& "IO_B20 :B20, "& "IO_B21 :B21, "& "IO_B22 :B22, "& "IO_C11 :C11, "& "IO_C12 :C12, "& "IO_C19 :C19, "& "IO_C20 :C20, "& "IO_C22 :C22, "& "IO_D11 :D11, "& "IO_D12 :D12, "& "IO_D13 :D13, "& "IO_D14 :D14, "& "IO_D16 :D16, "& "IO_D17 :D17, "& "IO_D18 :D18, "& "IO_D19 :D19, "& "IO_D20 :D20, "& "IO_D21 :D21, "& "IO_D22 :D22, "& "IO_E15 :E15, "& "IO_E16 :E16, "& "IO_E18 :E18, "& "IO_E19 :E19, "& "IO_F15 :F15, "& "IO_F16 :F16, "& "IO_F17 :F17, "& "IO_F21 :F21, "& "IO_F22 :F22, "& "IO_G17 :G17, "& "IO_G19 :G19, "& "IO_G20 :G20, "& "IO_H21 :H21, "& "IO_H22 :H22, "& "IO_J19 :J19, "& "IO_J20 :J20, "& "IO_K21 :K21, "& "IO_K22 :K22, "& "IO_L19 :L19, "& "IO_L20 :L20, "& "IO_M21 :M21, "& "IO_M22 :M22, "& "IO_N19 :N19, "& "IO_N20 :N20, "& "IO_P21 :P21, "& "IO_P22 :P22, "& "IO_R10 :R10, "& "IO_R11 :R11, "& "IO_R12 :R12, "& "IO_R13 :R13, "& "IO_R14 :R14, "& "IO_R15 :R15, "& "IO_R16 :R16, "& "IO_R19 :R19, "& "IO_R20 :R20, "& "IO_T10 :T10, "& "IO_T11 :T11, "& "IO_T12 :T12, "& "IO_T13 :T13, "& "IO_T15 :T15, "& "IO_T16 :T16, "& "IO_T17 :T17, "& "IO_T21 :T21, "& "IO_T22 :T22, "& "IO_U10 :U10, "& "IO_U12 :U12, "& "IO_U13 :U13, "& "IO_U14 :U14, "& "IO_U15 :U15, "& "IO_U17 :U17, "& "IO_U18 :U18, "& "IO_U19 :U19, "& "IO_V10 :V10, "& "IO_V11 :V11, "& "IO_V12 :V12, "& "IO_V14 :V14, "& "IO_V15 :V15, "& "IO_V16 :V16, "& "IO_V17 :V17, "& "IO_V19 :V19, "& "IO_V20 :V20, "& "IO_V21 :V21, "& "IO_V22 :V22, "& "IO_W12 :W12, "& "IO_W13 :W13, "& "IO_W16 :W16, "& "IO_W17 :W17, "& "IO_W18 :W18, "& "IO_W19 :W19, "& "IO_W21 :W21, "& "IO_W22 :W22, "& "IO_Y16 :Y16, "& "IO_Y18 :Y18, "& "IO_Y19 :Y19, "& "IO_Y20 :Y20, "& "IO_Y21 :Y21, "& "IO_AA17 :AA17, "& "IO_AA18 :AA18, "& "IO_AA20 :AA20, "& "IO_AA21 :AA21, "& "IO_AA22 :AA22, "& "IO_AB17 :AB17, "& "IO_AB18 :AB18, "& "IO_AB19 :AB19, "& "IO_AB20 :AB20, "& "IO_AB21 :AB21, "& "IO_CFG_INTF:H6, "& "NC :(A15, A16, A17, A18, A8, AA10, AA11, "& "AA12, AA13, AA15, AA16, AA8, AB10, AB12, "& "AB13, AB14, AB15, AB9, B10, B14, B15, "& "B17, B18, B8, B9, C10, C14, C15, "& "C16, C17, C9, D8, D9, E10, E11, "& "E13, E14, E8, E9, F10, F11, F12, "& "F13, G12, G13, G14, G15, H12, H15, "& "J6, J7, J8, J9, K5, K6, K8, "& "K9, L5, L6, L7, L8, M2, M3, "& "M7, M8, M9, N1, N4, N5, N6, "& "N7, N8, P1, P3, P4, P6, P7, "& "P8, P9, R5, R6, R8, T2, T3, "& "T5, W11, W14, W8, W9, Y10, Y11, "& "Y13, Y14, Y15, Y8, Y9), "& "RESERVED :G10, "& "SCK :H5, "& "SDI :G9, "& "SDO :H4, "& "SPI_EN :H9, "& "SS :F8, "& "TCK :H10, "& "TDI :G7, "& "TDO :F7, "& "TMS :F6, "& "TRST :H7, "& "VDD :(N15, N17, J15, K12, K14, K16, L11, "& "L15, L17, M12, M14, M16, N11, N13), "& "VDD18 :(N14, P10, P12, P14, P16), "& "VDD25 :(R9, R17, H8, J17, L13), "& "VDDA0 :(M10, N9, G21, J21, K19, L21, N21, "& "P19, R21, J18, M18, H11, H14, H16, "& "J13, K10), "& "VDDI0 :(AA9, AB6, U1, U11, V8, W5, Y2), "& "VDDI1 :(AA19, AB16, T14, V18, W15, Y12, Y22), "& "VDDI2 :(A9, A19, B6, B16, C3, C13, C21, "& "D10, E7, E17, E20, F14, H13, H17), "& "VDDI3 :(G11, J11), "& "VDDI4 :(R7, T4, F4, G1, J5, K2, L9, "& "M6, N3), "& "VDD_XCVR_CLK:(K18, P18), "& "VSS :(AB1, U21, A1, A4, A14, A22, AA4, "& "AA14, F9, AB11, AB22, B11, C8, C18, "& "D5, D15, E2, E12, U22, G6, G16, "& "H3, J10, J12, J14, J16, K7, K11, "& "K13, K15, K17, L4, L10, L12, L14, "& "L16, M1, M11, M13, M15, M17, N10, "& "N12, N16, P5, P11, P13, P15, P17, "& "R2, T9, U6, U16, V3, V13, W10, "& "W20, Y7, Y17, E21, E22, F18, F19, "& "F20, G18, G22, H20, J22, K20, L18, "& "L22, M19, M20, N18, N22, P20, R18, "& "R22, T18, T19, T20, U20), "& "XCVR_VREF :(H19, H18) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.50e+07, BOTH); attribute INSTRUCTION_LENGTH of MPF050TCfcvg484 : entity is 8; attribute INSTRUCTION_OPCODE of MPF050TCfcvg484 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "EXTEST2 (00001001), "& "PRELOAD (00000001), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "USERCODE (00001110), "& "EXTEST_PULSE (00000110), "& "EXTEST_TRAIN (00001010) "; attribute INSTRUCTION_CAPTURE of MPF050TCfcvg484 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of MPF050TCfcvg484 : entity is "XXXX1111100000010000000111001111"; attribute USERCODE_REGISTER of MPF050TCfcvg484 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of MPF050TCfcvg484 : entity is "BOUNDARY(EXTEST, EXTEST2, PRELOAD, SAMPLE, EXTEST_PULSE, EXTEST_TRAIN), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of MPF050TCfcvg484 : entity is 598; attribute BOUNDARY_REGISTER of MPF050TCfcvg484 : entity is -- num cell port function safe [ccell disval rslt] --BSR B7 IO_B7. Scan Cell 0 " 0 (BC_1, IO_B7, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_B7, input, X), "& --BSR A7 IO_A7. Scan Cell 1 " 3 (BC_1, IO_A7, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_A7, input, X), "& --BSR D7 IO_D7. Scan Cell 2 " 6 (BC_1, IO_D7, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_D7, input, X), "& --BSR C7 IO_C7. Scan Cell 3 " 9 (BC_1, IO_C7, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_C7, input, X), "& --BSR A6 IO_A6. Scan Cell 4 " 12 (BC_1, IO_A6, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_A6, input, X), "& --BSR A5 IO_A5. Scan Cell 5 " 15 (BC_1, IO_A5, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_A5, input, X), "& --BSR C6 IO_C6. Scan Cell 6 " 18 (BC_1, IO_C6, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, IO_C6, input, X), "& --BSR D6 IO_D6. Scan Cell 7 " 21 (BC_1, IO_D6, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, IO_D6, input, X), "& --BSR B5 IO_B5. Scan Cell 8 " 24 (BC_1, IO_B5, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_B5, input, X), "& --BSR C5 IO_C5. Scan Cell 9 " 27 (BC_1, IO_C5, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_C5, input, X), "& --BSR E6 IO_E6. Scan Cell 10 " 30 (BC_1, IO_E6, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, IO_E6, input, X), "& --BSR E5 IO_E5. Scan Cell 11 " 33 (BC_1, IO_E5, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, IO_E5, input, X), "& --BSR B4 IO_B4. Scan Cell 12 " 36 (BC_1, IO_B4, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, IO_B4, input, X), "& --BSR B3 IO_B3. Scan Cell 13 " 39 (BC_1, IO_B3, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, IO_B3, input, X), "& --BSR C4 IO_C4. Scan Cell 14 " 42 (BC_1, IO_C4, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, IO_C4, input, X), "& --BSR D4 IO_D4. Scan Cell 15 " 45 (BC_1, IO_D4, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, IO_D4, input, X), "& --BSR B2 IO_B2. Scan Cell 16 " 48 (BC_1, IO_B2, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, IO_B2, input, X), "& --BSR C2 IO_C2. Scan Cell 17 " 51 (BC_1, IO_C2, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, IO_C2, input, X), "& --BSR A3 IO_A3. Scan Cell 18 " 54 (BC_1, IO_A3, output3, X, 55, 0, Z), "& " 55 (BC_1, *, control, 0), "& " 56 (BC_1, IO_A3, input, X), "& --BSR A2 IO_A2. Scan Cell 19 " 57 (BC_1, IO_A2, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, IO_A2, input, X), "& --BSR B1 IO_B1. Scan Cell 20 " 60 (BC_1, IO_B1, output3, X, 61, 0, Z), "& " 61 (BC_1, *, control, 0), "& " 62 (BC_1, IO_B1, input, X), "& --BSR C1 IO_C1. Scan Cell 21 " 63 (BC_1, IO_C1, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, IO_C1, input, X), "& --BSR D3 IO_D3. Scan Cell 22 " 66 (BC_1, IO_D3, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, IO_D3, input, X), "& --BSR E4 IO_E4. Scan Cell 23 " 69 (BC_1, IO_E4, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, IO_E4, input, X), "& --BSR G5 IO_G5. Scan Cell 24 " 72 (BC_1, IO_G5, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, IO_G5, input, X), "& --BSR F5 IO_F5. Scan Cell 25 " 75 (BC_1, IO_F5, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, IO_F5, input, X), "& --BSR E3 IO_E3. Scan Cell 26 " 78 (BC_1, IO_E3, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, IO_E3, input, X), "& --BSR F3 IO_F3. Scan Cell 27 " 81 (BC_1, IO_F3, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, IO_F3, input, X), "& --BSR D2 IO_D2. Scan Cell 28 " 84 (BC_1, IO_D2, output3, X, 85, 0, Z), "& " 85 (BC_1, *, control, 0), "& " 86 (BC_1, IO_D2, input, X), "& --BSR D1 IO_D1. Scan Cell 29 " 87 (BC_1, IO_D1, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, IO_D1, input, X), "& --BSR G4 IO_G4. Scan Cell 30 " 90 (BC_1, IO_G4, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, IO_G4, input, X), "& --BSR G3 IO_G3. Scan Cell 31 " 93 (BC_1, IO_G3, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, IO_G3, input, X), "& --BSR E1 IO_E1. Scan Cell 32 " 96 (BC_1, IO_E1, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, IO_E1, input, X), "& --BSR F1 IO_F1. Scan Cell 33 " 99 (BC_1, IO_F1, output3, X, 100, 0, Z), "& " 100 (BC_1, *, control, 0), "& " 101 (BC_1, IO_F1, input, X), "& --BSR F2 IO_F2. Scan Cell 34 " 102 (BC_1, IO_F2, output3, X, 103, 0, Z), "& " 103 (BC_1, *, control, 0), "& " 104 (BC_1, IO_F2, input, X), "& --BSR G2 IO_G2. Scan Cell 35 " 105 (BC_1, IO_G2, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, IO_G2, input, X), "& --BSR K4 IO_K4. Scan Cell 36 " 108 (BC_1, IO_K4, output3, X, 109, 0, Z), "& " 109 (BC_1, *, control, 0), "& " 110 (BC_1, IO_K4, input, X), "& --BSR J4 IO_J4. Scan Cell 37 " 111 (BC_1, IO_J4, output3, X, 112, 0, Z), "& " 112 (BC_1, *, control, 0), "& " 113 (BC_1, IO_J4, input, X), "& --BSR H2 IO_H2. Scan Cell 38 " 114 (BC_1, IO_H2, output3, X, 115, 0, Z), "& " 115 (BC_1, *, control, 0), "& " 116 (BC_1, IO_H2, input, X), "& --BSR J2 IO_J2. Scan Cell 39 " 117 (BC_1, IO_J2, output3, X, 118, 0, Z), "& " 118 (BC_1, *, control, 0), "& " 119 (BC_1, IO_J2, input, X), "& --BSR J3 IO_J3. Scan Cell 40 " 120 (BC_1, IO_J3, output3, X, 121, 0, Z), "& " 121 (BC_1, *, control, 0), "& " 122 (BC_1, IO_J3, input, X), "& --BSR K3 IO_K3. Scan Cell 41 " 123 (BC_1, IO_K3, output3, X, 124, 0, Z), "& " 124 (BC_1, *, control, 0), "& " 125 (BC_1, IO_K3, input, X), "& --BSR L3 IO_L3. Scan Cell 42 " 126 (BC_1, IO_L3, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, IO_L3, input, X), "& --BSR L2 IO_L2. Scan Cell 43 " 129 (BC_1, IO_L2, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& " 131 (BC_1, IO_L2, input, X), "& --BSR H1 IO_H1. Scan Cell 44 " 132 (BC_1, IO_H1, output3, X, 133, 0, Z), "& " 133 (BC_1, *, control, 0), "& " 134 (BC_1, IO_H1, input, X), "& --BSR J1 IO_J1. Scan Cell 45 " 135 (BC_1, IO_J1, output3, X, 136, 0, Z), "& " 136 (BC_1, *, control, 0), "& " 137 (BC_1, IO_J1, input, X), "& --BSR K1 IO_K1. Scan Cell 46 " 138 (BC_1, IO_K1, output3, X, 139, 0, Z), "& " 139 (BC_1, *, control, 0), "& " 140 (BC_1, IO_K1, input, X), "& --BSR L1 IO_L1. Scan Cell 47 " 141 (BC_1, IO_L1, output3, X, 142, 0, Z), "& " 142 (BC_1, *, control, 0), "& " 143 (BC_1, IO_L1, input, X), "& --BSR N2 IO_N2. Scan Cell 48 " 144 (BC_1, IO_N2, output3, X, 145, 0, Z), "& " 145 (BC_1, *, control, 0), "& " 146 (BC_1, IO_N2, input, X), "& --BSR P2 IO_P2. Scan Cell 49 " 147 (BC_1, IO_P2, output3, X, 148, 0, Z), "& " 148 (BC_1, *, control, 0), "& " 149 (BC_1, IO_P2, input, X), "& --BSR M5 IO_M5. Scan Cell 50 " 150 (BC_1, IO_M5, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& " 152 (BC_1, IO_M5, input, X), "& --BSR M4 IO_M4. Scan Cell 51 " 153 (BC_1, IO_M4, output3, X, 154, 0, Z), "& " 154 (BC_1, *, control, 0), "& " 155 (BC_1, IO_M4, input, X), "& --BSR R3 IO_R3. Scan Cell 52 " 156 (BC_1, IO_R3, output3, X, 157, 0, Z), "& " 157 (BC_1, *, control, 0), "& " 158 (BC_1, IO_R3, input, X), "& --BSR R4 IO_R4. Scan Cell 53 " 159 (BC_1, IO_R4, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, IO_R4, input, X), "& --BSR R1 IO_R1. Scan Cell 54 " 162 (BC_1, IO_R1, output3, X, 163, 0, Z), "& " 163 (BC_1, *, control, 0), "& " 164 (BC_1, IO_R1, input, X), "& --BSR T1 IO_T1. Scan Cell 55 " 165 (BC_1, IO_T1, output3, X, 166, 0, Z), "& " 166 (BC_1, *, control, 0), "& " 167 (BC_1, IO_T1, input, X), "& --BSR Y1 IO_Y1. Scan Cell 56 " 168 (BC_1, IO_Y1, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, IO_Y1, input, X), "& --BSR AA1 IO_AA1. Scan Cell 57 " 171 (BC_1, IO_AA1, output3, X, 172, 0, Z), "& " 172 (BC_1, *, control, 0), "& " 173 (BC_1, IO_AA1, input, X), "& --BSR U3 IO_U3. Scan Cell 58 " 174 (BC_1, IO_U3, output3, X, 175, 0, Z), "& " 175 (BC_1, *, control, 0), "& " 176 (BC_1, IO_U3, input, X), "& --BSR U2 IO_U2. Scan Cell 59 " 177 (BC_1, IO_U2, output3, X, 178, 0, Z), "& " 178 (BC_1, *, control, 0), "& " 179 (BC_1, IO_U2, input, X), "& --BSR V2 IO_V2. Scan Cell 60 " 180 (BC_1, IO_V2, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, IO_V2, input, X), "& --BSR V1 IO_V1. Scan Cell 61 " 183 (BC_1, IO_V1, output3, X, 184, 0, Z), "& " 184 (BC_1, *, control, 0), "& " 185 (BC_1, IO_V1, input, X), "& --BSR AA2 IO_AA2. Scan Cell 62 " 186 (BC_1, IO_AA2, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, IO_AA2, input, X), "& --BSR AB2 IO_AB2. Scan Cell 63 " 189 (BC_1, IO_AB2, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, IO_AB2, input, X), "& --BSR W3 IO_W3. Scan Cell 64 " 192 (BC_1, IO_W3, output3, X, 193, 0, Z), "& " 193 (BC_1, *, control, 0), "& " 194 (BC_1, IO_W3, input, X), "& --BSR Y3 IO_Y3. Scan Cell 65 " 195 (BC_1, IO_Y3, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, IO_Y3, input, X), "& --BSR W2 IO_W2. Scan Cell 66 " 198 (BC_1, IO_W2, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, IO_W2, input, X), "& --BSR W1 IO_W1. Scan Cell 67 " 201 (BC_1, IO_W1, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, IO_W1, input, X), "& --BSR U4 IO_U4. Scan Cell 68 " 204 (BC_1, IO_U4, output3, X, 205, 0, Z), "& " 205 (BC_1, *, control, 0), "& " 206 (BC_1, IO_U4, input, X), "& --BSR U5 IO_U5. Scan Cell 69 " 207 (BC_1, IO_U5, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, IO_U5, input, X), "& --BSR W4 IO_W4. Scan Cell 70 " 210 (BC_1, IO_W4, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, IO_W4, input, X), "& --BSR V4 IO_V4. Scan Cell 71 " 213 (BC_1, IO_V4, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, IO_V4, input, X), "& --BSR U7 IO_U7. Scan Cell 72 " 216 (BC_1, IO_U7, output3, X, 217, 0, Z), "& " 217 (BC_1, *, control, 0), "& " 218 (BC_1, IO_U7, input, X), "& --BSR V7 IO_V7. Scan Cell 73 " 219 (BC_1, IO_V7, output3, X, 220, 0, Z), "& " 220 (BC_1, *, control, 0), "& " 221 (BC_1, IO_V7, input, X), "& --BSR V5 IO_V5. Scan Cell 74 " 222 (BC_1, IO_V5, output3, X, 223, 0, Z), "& " 223 (BC_1, *, control, 0), "& " 224 (BC_1, IO_V5, input, X), "& --BSR V6 IO_V6. Scan Cell 75 " 225 (BC_1, IO_V6, output3, X, 226, 0, Z), "& " 226 (BC_1, *, control, 0), "& " 227 (BC_1, IO_V6, input, X), "& --BSR T6 IO_T6. Scan Cell 76 " 228 (BC_1, IO_T6, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, IO_T6, input, X), "& --BSR T7 IO_T7. Scan Cell 77 " 231 (BC_1, IO_T7, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, IO_T7, input, X), "& --BSR W6 IO_W6. Scan Cell 78 " 234 (BC_1, IO_W6, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, IO_W6, input, X), "& --BSR W7 IO_W7. Scan Cell 79 " 237 (BC_1, IO_W7, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, IO_W7, input, X), "& --BSR Y5 IO_Y5. Scan Cell 80 " 240 (BC_1, IO_Y5, output3, X, 241, 0, Z), "& " 241 (BC_1, *, control, 0), "& " 242 (BC_1, IO_Y5, input, X), "& --BSR Y6 IO_Y6. Scan Cell 81 " 243 (BC_1, IO_Y6, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, IO_Y6, input, X), "& --BSR AA3 IO_AA3. Scan Cell 82 " 246 (BC_1, IO_AA3, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_AA3, input, X), "& --BSR AB3 IO_AB3. Scan Cell 83 " 249 (BC_1, IO_AB3, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_AB3, input, X), "& --BSR AB4 IO_AB4. Scan Cell 84 " 252 (BC_1, IO_AB4, output3, X, 253, 0, Z), "& " 253 (BC_1, *, control, 0), "& " 254 (BC_1, IO_AB4, input, X), "& --BSR AB5 IO_AB5. Scan Cell 85 " 255 (BC_1, IO_AB5, output3, X, 256, 0, Z), "& " 256 (BC_1, *, control, 0), "& " 257 (BC_1, IO_AB5, input, X), "& --BSR Y4 IO_Y4. Scan Cell 86 " 258 (BC_1, IO_Y4, output3, X, 259, 0, Z), "& " 259 (BC_1, *, control, 0), "& " 260 (BC_1, IO_Y4, input, X), "& --BSR AA5 IO_AA5. Scan Cell 87 " 261 (BC_1, IO_AA5, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, IO_AA5, input, X), "& --BSR AA6 IO_AA6. Scan Cell 88 " 264 (BC_1, IO_AA6, output3, X, 265, 0, Z), "& " 265 (BC_1, *, control, 0), "& " 266 (BC_1, IO_AA6, input, X), "& --BSR AA7 IO_AA7. Scan Cell 89 " 267 (BC_1, IO_AA7, output3, X, 268, 0, Z), "& " 268 (BC_1, *, control, 0), "& " 269 (BC_1, IO_AA7, input, X), "& --BSR AB7 IO_AB7. Scan Cell 90 " 270 (BC_1, IO_AB7, output3, X, 271, 0, Z), "& " 271 (BC_1, *, control, 0), "& " 272 (BC_1, IO_AB7, input, X), "& --BSR AB8 IO_AB8. Scan Cell 91 " 273 (BC_1, IO_AB8, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, IO_AB8, input, X), "& --BSR U8 IO_U8. Scan Cell 92 " 276 (BC_1, IO_U8, output3, X, 277, 0, Z), "& " 277 (BC_1, *, control, 0), "& " 278 (BC_1, IO_U8, input, X), "& --BSR T8 IO_T8. Scan Cell 93 " 279 (BC_1, IO_T8, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, IO_T8, input, X), "& --BSR T11 IO_T11. Scan Cell 94 " 282 (BC_1, IO_T11, output3, X, 283, 0, Z), "& " 283 (BC_1, *, control, 0), "& " 284 (BC_1, IO_T11, input, X), "& --BSR U10 IO_U10. Scan Cell 95 " 285 (BC_1, IO_U10, output3, X, 286, 0, Z), "& " 286 (BC_1, *, control, 0), "& " 287 (BC_1, IO_U10, input, X), "& --BSR T10 IO_T10. Scan Cell 96 " 288 (BC_1, IO_T10, output3, X, 289, 0, Z), "& " 289 (BC_1, *, control, 0), "& " 290 (BC_1, IO_T10, input, X), "& --BSR R10 IO_R10. Scan Cell 97 " 291 (BC_1, IO_R10, output3, X, 292, 0, Z), "& " 292 (BC_1, *, control, 0), "& " 293 (BC_1, IO_R10, input, X), "& --BSR V9 IO_V9. Scan Cell 98 " 294 (BC_1, IO_V9, output3, X, 295, 0, Z), "& " 295 (BC_1, *, control, 0), "& " 296 (BC_1, IO_V9, input, X), "& --BSR U9 IO_U9. Scan Cell 99 " 297 (BC_1, IO_U9, output3, X, 298, 0, Z), "& " 298 (BC_1, *, control, 0), "& " 299 (BC_1, IO_U9, input, X), "& --BSR V11 IO_V11. Scan Cell 100 " 300 (BC_1, IO_V11, output3, X, 301, 0, Z), "& " 301 (BC_1, *, control, 0), "& " 302 (BC_1, IO_V11, input, X), "& --BSR V10 IO_V10. Scan Cell 101 " 303 (BC_1, IO_V10, output3, X, 304, 0, Z), "& " 304 (BC_1, *, control, 0), "& " 305 (BC_1, IO_V10, input, X), "& --BSR R12 IO_R12. Scan Cell 102 " 306 (BC_1, IO_R12, output3, X, 307, 0, Z), "& " 307 (BC_1, *, control, 0), "& " 308 (BC_1, IO_R12, input, X), "& --BSR R11 IO_R11. Scan Cell 103 " 309 (BC_1, IO_R11, output3, X, 310, 0, Z), "& " 310 (BC_1, *, control, 0), "& " 311 (BC_1, IO_R11, input, X), "& --BSR R14 IO_R14. Scan Cell 104 " 312 (BC_1, IO_R14, output3, X, 313, 0, Z), "& " 313 (BC_1, *, control, 0), "& " 314 (BC_1, IO_R14, input, X), "& --BSR R13 IO_R13. Scan Cell 105 " 315 (BC_1, IO_R13, output3, X, 316, 0, Z), "& " 316 (BC_1, *, control, 0), "& " 317 (BC_1, IO_R13, input, X), "& --BSR T13 IO_T13. Scan Cell 106 " 318 (BC_1, IO_T13, output3, X, 319, 0, Z), "& " 319 (BC_1, *, control, 0), "& " 320 (BC_1, IO_T13, input, X), "& --BSR T12 IO_T12. Scan Cell 107 " 321 (BC_1, IO_T12, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, IO_T12, input, X), "& --BSR V15 IO_V15. Scan Cell 108 " 324 (BC_1, IO_V15, output3, X, 325, 0, Z), "& " 325 (BC_1, *, control, 0), "& " 326 (BC_1, IO_V15, input, X), "& --BSR V14 IO_V14. Scan Cell 109 " 327 (BC_1, IO_V14, output3, X, 328, 0, Z), "& " 328 (BC_1, *, control, 0), "& " 329 (BC_1, IO_V14, input, X), "& --BSR U13 IO_U13. Scan Cell 110 " 330 (BC_1, IO_U13, output3, X, 331, 0, Z), "& " 331 (BC_1, *, control, 0), "& " 332 (BC_1, IO_U13, input, X), "& --BSR U14 IO_U14. Scan Cell 111 " 333 (BC_1, IO_U14, output3, X, 334, 0, Z), "& " 334 (BC_1, *, control, 0), "& " 335 (BC_1, IO_U14, input, X), "& --BSR W13 IO_W13. Scan Cell 112 " 336 (BC_1, IO_W13, output3, X, 337, 0, Z), "& " 337 (BC_1, *, control, 0), "& " 338 (BC_1, IO_W13, input, X), "& --BSR W12 IO_W12. Scan Cell 113 " 339 (BC_1, IO_W12, output3, X, 340, 0, Z), "& " 340 (BC_1, *, control, 0), "& " 341 (BC_1, IO_W12, input, X), "& --BSR U12 IO_U12. Scan Cell 114 " 342 (BC_1, IO_U12, output3, X, 343, 0, Z), "& " 343 (BC_1, *, control, 0), "& " 344 (BC_1, IO_U12, input, X), "& --BSR V12 IO_V12. Scan Cell 115 " 345 (BC_1, IO_V12, output3, X, 346, 0, Z), "& " 346 (BC_1, *, control, 0), "& " 347 (BC_1, IO_V12, input, X), "& --BSR R16 IO_R16. Scan Cell 116 " 348 (BC_1, IO_R16, output3, X, 349, 0, Z), "& " 349 (BC_1, *, control, 0), "& " 350 (BC_1, IO_R16, input, X), "& --BSR R15 IO_R15. Scan Cell 117 " 351 (BC_1, IO_R15, output3, X, 352, 0, Z), "& " 352 (BC_1, *, control, 0), "& " 353 (BC_1, IO_R15, input, X), "& --BSR T15 IO_T15. Scan Cell 118 " 354 (BC_1, IO_T15, output3, X, 355, 0, Z), "& " 355 (BC_1, *, control, 0), "& " 356 (BC_1, IO_T15, input, X), "& --BSR U15 IO_U15. Scan Cell 119 " 357 (BC_1, IO_U15, output3, X, 358, 0, Z), "& " 358 (BC_1, *, control, 0), "& " 359 (BC_1, IO_U15, input, X), "& --BSR T16 IO_T16. Scan Cell 120 " 360 (BC_1, IO_T16, output3, X, 361, 0, Z), "& " 361 (BC_1, *, control, 0), "& " 362 (BC_1, IO_T16, input, X), "& --BSR T17 IO_T17. Scan Cell 121 " 363 (BC_1, IO_T17, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, IO_T17, input, X), "& --BSR U18 IO_U18. Scan Cell 122 " 366 (BC_1, IO_U18, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, IO_U18, input, X), "& --BSR U17 IO_U17. Scan Cell 123 " 369 (BC_1, IO_U17, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, IO_U17, input, X), "& --BSR V16 IO_V16. Scan Cell 124 " 372 (BC_1, IO_V16, output3, X, 373, 0, Z), "& " 373 (BC_1, *, control, 0), "& " 374 (BC_1, IO_V16, input, X), "& --BSR V17 IO_V17. Scan Cell 125 " 375 (BC_1, IO_V17, output3, X, 376, 0, Z), "& " 376 (BC_1, *, control, 0), "& " 377 (BC_1, IO_V17, input, X), "& --BSR U19 IO_U19. Scan Cell 126 " 378 (BC_1, IO_U19, output3, X, 379, 0, Z), "& " 379 (BC_1, *, control, 0), "& " 380 (BC_1, IO_U19, input, X), "& --BSR V19 IO_V19. Scan Cell 127 " 381 (BC_1, IO_V19, output3, X, 382, 0, Z), "& " 382 (BC_1, *, control, 0), "& " 383 (BC_1, IO_V19, input, X), "& --BSR W16 IO_W16. Scan Cell 128 " 384 (BC_1, IO_W16, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, IO_W16, input, X), "& --BSR Y16 IO_Y16. Scan Cell 129 " 387 (BC_1, IO_Y16, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, IO_Y16, input, X), "& --BSR AB17 IO_AB17. Scan Cell 130 " 390 (BC_1, IO_AB17, output3, X, 391, 0, Z), "& " 391 (BC_1, *, control, 0), "& " 392 (BC_1, IO_AB17, input, X), "& --BSR AA17 IO_AA17. Scan Cell 131 " 393 (BC_1, IO_AA17, output3, X, 394, 0, Z), "& " 394 (BC_1, *, control, 0), "& " 395 (BC_1, IO_AA17, input, X), "& --BSR AB18 IO_AB18. Scan Cell 132 " 396 (BC_1, IO_AB18, output3, X, 397, 0, Z), "& " 397 (BC_1, *, control, 0), "& " 398 (BC_1, IO_AB18, input, X), "& --BSR AB19 IO_AB19. Scan Cell 133 " 399 (BC_1, IO_AB19, output3, X, 400, 0, Z), "& " 400 (BC_1, *, control, 0), "& " 401 (BC_1, IO_AB19, input, X), "& --BSR AA18 IO_AA18. Scan Cell 134 " 402 (BC_1, IO_AA18, output3, X, 403, 0, Z), "& " 403 (BC_1, *, control, 0), "& " 404 (BC_1, IO_AA18, input, X), "& --BSR Y18 IO_Y18. Scan Cell 135 " 405 (BC_1, IO_Y18, output3, X, 406, 0, Z), "& " 406 (BC_1, *, control, 0), "& " 407 (BC_1, IO_Y18, input, X), "& --BSR W17 IO_W17. Scan Cell 136 " 408 (BC_1, IO_W17, output3, X, 409, 0, Z), "& " 409 (BC_1, *, control, 0), "& " 410 (BC_1, IO_W17, input, X), "& --BSR W18 IO_W18. Scan Cell 137 " 411 (BC_1, IO_W18, output3, X, 412, 0, Z), "& " 412 (BC_1, *, control, 0), "& " 413 (BC_1, IO_W18, input, X), "& --BSR Y19 IO_Y19. Scan Cell 138 " 414 (BC_1, IO_Y19, output3, X, 415, 0, Z), "& " 415 (BC_1, *, control, 0), "& " 416 (BC_1, IO_Y19, input, X), "& --BSR W19 IO_W19. Scan Cell 139 " 417 (BC_1, IO_W19, output3, X, 418, 0, Z), "& " 418 (BC_1, *, control, 0), "& " 419 (BC_1, IO_W19, input, X), "& --BSR AB20 IO_AB20. Scan Cell 140 " 420 (BC_1, IO_AB20, output3, X, 421, 0, Z), "& " 421 (BC_1, *, control, 0), "& " 422 (BC_1, IO_AB20, input, X), "& --BSR AB21 IO_AB21. Scan Cell 141 " 423 (BC_1, IO_AB21, output3, X, 424, 0, Z), "& " 424 (BC_1, *, control, 0), "& " 425 (BC_1, IO_AB21, input, X), "& --BSR AA20 IO_AA20. Scan Cell 142 " 426 (BC_1, IO_AA20, output3, X, 427, 0, Z), "& " 427 (BC_1, *, control, 0), "& " 428 (BC_1, IO_AA20, input, X), "& --BSR Y20 IO_Y20. Scan Cell 143 " 429 (BC_1, IO_Y20, output3, X, 430, 0, Z), "& " 430 (BC_1, *, control, 0), "& " 431 (BC_1, IO_Y20, input, X), "& --BSR Y21 IO_Y21. Scan Cell 144 " 432 (BC_1, IO_Y21, output3, X, 433, 0, Z), "& " 433 (BC_1, *, control, 0), "& " 434 (BC_1, IO_Y21, input, X), "& --BSR W21 IO_W21. Scan Cell 145 " 435 (BC_1, IO_W21, output3, X, 436, 0, Z), "& " 436 (BC_1, *, control, 0), "& " 437 (BC_1, IO_W21, input, X), "& --BSR AA21 IO_AA21. Scan Cell 146 " 438 (BC_1, IO_AA21, output3, X, 439, 0, Z), "& " 439 (BC_1, *, control, 0), "& " 440 (BC_1, IO_AA21, input, X), "& --BSR AA22 IO_AA22. Scan Cell 147 " 441 (BC_1, IO_AA22, output3, X, 442, 0, Z), "& " 442 (BC_1, *, control, 0), "& " 443 (BC_1, IO_AA22, input, X), "& --BSR W22 IO_W22. Scan Cell 148 " 444 (BC_1, IO_W22, output3, X, 445, 0, Z), "& " 445 (BC_1, *, control, 0), "& " 446 (BC_1, IO_W22, input, X), "& --BSR V22 IO_V22. Scan Cell 149 " 447 (BC_1, IO_V22, output3, X, 448, 0, Z), "& " 448 (BC_1, *, control, 0), "& " 449 (BC_1, IO_V22, input, X), "& --BSR V21 IO_V21. Scan Cell 150 " 450 (BC_1, IO_V21, output3, X, 451, 0, Z), "& " 451 (BC_1, *, control, 0), "& " 452 (BC_1, IO_V21, input, X), "& --BSR V20 IO_V20. Scan Cell 151 " 453 (BC_1, IO_V20, output3, X, 454, 0, Z), "& " 454 (BC_1, *, control, 0), "& " 455 (BC_1, IO_V20, input, X), "& --BSR N19 IO_N19. Scan Cell 152 " 456 (BC_4, IO_N19, clock, X), "& --BSR N20 IO_N20. Scan Cell 153 " 457 (BC_4, IO_N20, clock, X), "& --BSR T22 IO_T22. Scan Cell 154 " 458 (AC_1, IO_T22, output2, X), "& --BSR T21 IO_T21. Scan Cell 155 " 459 (BC_1, *,internal, 0), "& --BSR R20 IO_R20. Scan Cell 156 " 460 (BC_4, IO_R20, observe_only, X), "& --BSR R19 IO_R19. Scan Cell 157 " 461 (BC_4, IO_R19, observe_only, X), "& --BSR M21 IO_M21. Scan Cell 158 " 462 (BC_4, IO_M21, observe_only, X), "& --BSR M22 IO_M22. Scan Cell 159 " 463 (BC_4, IO_M22, observe_only, X), "& --BSR P22 IO_P22. Scan Cell 160 " 464 (AC_1, IO_P22, output2, X), "& --BSR P21 IO_P21. Scan Cell 161 " 465 (BC_1, *,internal, 0), "& --BSR L19 IO_L19. Scan Cell 162 " 466 (BC_4, IO_L19, clock, X), "& --BSR L20 IO_L20. Scan Cell 163 " 467 (BC_4, IO_L20, clock, X), "& --BSR H22 IO_H22. Scan Cell 164 " 468 (AC_1, IO_H22, output2, X), "& --BSR H21 IO_H21. Scan Cell 165 " 469 (BC_1, *,internal, 0), "& --BSR K21 IO_K21. Scan Cell 166 " 470 (BC_4, IO_K21, observe_only, X), "& --BSR K22 IO_K22. Scan Cell 167 " 471 (BC_4, IO_K22, observe_only, X), "& --BSR G19 IO_G19. Scan Cell 168 " 472 (BC_4, IO_G19, observe_only, X), "& --BSR G20 IO_G20. Scan Cell 169 " 473 (BC_4, IO_G20, observe_only, X), "& --BSR F22 IO_F22. Scan Cell 170 " 474 (AC_1, IO_F22, output2, X), "& --BSR F21 IO_F21. Scan Cell 171 " 475 (BC_1, *,internal, 0), "& --BSR J19 IO_J19. Scan Cell 172 " 476 (BC_4, IO_J19, clock, X), "& --BSR J20 IO_J20. Scan Cell 173 " 477 (BC_4, IO_J20, clock, X), "& --BSR E16 IO_E16. Scan Cell 174 " 478 (BC_1, IO_E16, output3, X, 479, 0, Z), "& " 479 (BC_1, *, control, 0), "& " 480 (BC_1, IO_E16, input, X), "& --BSR F16 IO_F16. Scan Cell 175 " 481 (BC_1, IO_F16, output3, X, 482, 0, Z), "& " 482 (BC_1, *, control, 0), "& " 483 (BC_1, IO_F16, input, X), "& --BSR E15 IO_E15. Scan Cell 176 " 484 (BC_1, IO_E15, output3, X, 485, 0, Z), "& " 485 (BC_1, *, control, 0), "& " 486 (BC_1, IO_E15, input, X), "& --BSR F15 IO_F15. Scan Cell 177 " 487 (BC_1, IO_F15, output3, X, 488, 0, Z), "& " 488 (BC_1, *, control, 0), "& " 489 (BC_1, IO_F15, input, X), "& --BSR D18 IO_D18. Scan Cell 178 " 490 (BC_1, IO_D18, output3, X, 491, 0, Z), "& " 491 (BC_1, *, control, 0), "& " 492 (BC_1, IO_D18, input, X), "& --BSR D19 IO_D19. Scan Cell 179 " 493 (BC_1, IO_D19, output3, X, 494, 0, Z), "& " 494 (BC_1, *, control, 0), "& " 495 (BC_1, IO_D19, input, X), "& --BSR D16 IO_D16. Scan Cell 180 " 496 (BC_1, IO_D16, output3, X, 497, 0, Z), "& " 497 (BC_1, *, control, 0), "& " 498 (BC_1, IO_D16, input, X), "& --BSR D17 IO_D17. Scan Cell 181 " 499 (BC_1, IO_D17, output3, X, 500, 0, Z), "& " 500 (BC_1, *, control, 0), "& " 501 (BC_1, IO_D17, input, X), "& --BSR E18 IO_E18. Scan Cell 182 " 502 (BC_1, IO_E18, output3, X, 503, 0, Z), "& " 503 (BC_1, *, control, 0), "& " 504 (BC_1, IO_E18, input, X), "& --BSR E19 IO_E19. Scan Cell 183 " 505 (BC_1, IO_E19, output3, X, 506, 0, Z), "& " 506 (BC_1, *, control, 0), "& " 507 (BC_1, IO_E19, input, X), "& --BSR G17 IO_G17. Scan Cell 184 " 508 (BC_1, IO_G17, output3, X, 509, 0, Z), "& " 509 (BC_1, *, control, 0), "& " 510 (BC_1, IO_G17, input, X), "& --BSR F17 IO_F17. Scan Cell 185 " 511 (BC_1, IO_F17, output3, X, 512, 0, Z), "& " 512 (BC_1, *, control, 0), "& " 513 (BC_1, IO_F17, input, X), "& --BSR D20 IO_D20. Scan Cell 186 " 514 (BC_1, IO_D20, output3, X, 515, 0, Z), "& " 515 (BC_1, *, control, 0), "& " 516 (BC_1, IO_D20, input, X), "& --BSR D21 IO_D21. Scan Cell 187 " 517 (BC_1, IO_D21, output3, X, 518, 0, Z), "& " 518 (BC_1, *, control, 0), "& " 519 (BC_1, IO_D21, input, X), "& --BSR C19 IO_C19. Scan Cell 188 " 520 (BC_1, IO_C19, output3, X, 521, 0, Z), "& " 521 (BC_1, *, control, 0), "& " 522 (BC_1, IO_C19, input, X), "& --BSR C20 IO_C20. Scan Cell 189 " 523 (BC_1, IO_C20, output3, X, 524, 0, Z), "& " 524 (BC_1, *, control, 0), "& " 525 (BC_1, IO_C20, input, X), "& --BSR D22 IO_D22. Scan Cell 190 " 526 (BC_1, IO_D22, output3, X, 527, 0, Z), "& " 527 (BC_1, *, control, 0), "& " 528 (BC_1, IO_D22, input, X), "& --BSR C22 IO_C22. Scan Cell 191 " 529 (BC_1, IO_C22, output3, X, 530, 0, Z), "& " 530 (BC_1, *, control, 0), "& " 531 (BC_1, IO_C22, input, X), "& --BSR B22 IO_B22. Scan Cell 192 " 532 (BC_1, IO_B22, output3, X, 533, 0, Z), "& " 533 (BC_1, *, control, 0), "& " 534 (BC_1, IO_B22, input, X), "& --BSR B21 IO_B21. Scan Cell 193 " 535 (BC_1, IO_B21, output3, X, 536, 0, Z), "& " 536 (BC_1, *, control, 0), "& " 537 (BC_1, IO_B21, input, X), "& --BSR A21 IO_A21. Scan Cell 194 " 538 (BC_1, IO_A21, output3, X, 539, 0, Z), "& " 539 (BC_1, *, control, 0), "& " 540 (BC_1, IO_A21, input, X), "& --BSR A20 IO_A20. Scan Cell 195 " 541 (BC_1, IO_A20, output3, X, 542, 0, Z), "& " 542 (BC_1, *, control, 0), "& " 543 (BC_1, IO_A20, input, X), "& --BSR B20 IO_B20. Scan Cell 196 " 544 (BC_1, IO_B20, output3, X, 545, 0, Z), "& " 545 (BC_1, *, control, 0), "& " 546 (BC_1, IO_B20, input, X), "& --BSR B19 IO_B19. Scan Cell 197 " 547 (BC_1, IO_B19, output3, X, 548, 0, Z), "& " 548 (BC_1, *, control, 0), "& " 549 (BC_1, IO_B19, input, X), "& --BSR B12 IO_B12. Scan Cell 198 " 550 (BC_1, IO_B12, output3, X, 551, 0, Z), "& " 551 (BC_1, *, control, 0), "& " 552 (BC_1, IO_B12, input, X), "& --BSR A12 IO_A12. Scan Cell 199 " 553 (BC_1, IO_A12, output3, X, 554, 0, Z), "& " 554 (BC_1, *, control, 0), "& " 555 (BC_1, IO_A12, input, X), "& --BSR D13 IO_D13. Scan Cell 200 " 556 (BC_1, IO_D13, output3, X, 557, 0, Z), "& " 557 (BC_1, *, control, 0), "& " 558 (BC_1, IO_D13, input, X), "& --BSR D14 IO_D14. Scan Cell 201 " 559 (BC_1, IO_D14, output3, X, 560, 0, Z), "& " 560 (BC_1, *, control, 0), "& " 561 (BC_1, IO_D14, input, X), "& --BSR D12 IO_D12. Scan Cell 202 " 562 (BC_1, IO_D12, output3, X, 563, 0, Z), "& " 563 (BC_1, *, control, 0), "& " 564 (BC_1, IO_D12, input, X), "& --BSR C12 IO_C12. Scan Cell 203 " 565 (BC_1, IO_C12, output3, X, 566, 0, Z), "& " 566 (BC_1, *, control, 0), "& " 567 (BC_1, IO_C12, input, X), "& --BSR B13 IO_B13. Scan Cell 204 " 568 (BC_1, IO_B13, output3, X, 569, 0, Z), "& " 569 (BC_1, *, control, 0), "& " 570 (BC_1, IO_B13, input, X), "& --BSR A13 IO_A13. Scan Cell 205 " 571 (BC_1, IO_A13, output3, X, 572, 0, Z), "& " 572 (BC_1, *, control, 0), "& " 573 (BC_1, IO_A13, input, X), "& --BSR D11 IO_D11. Scan Cell 206 " 574 (BC_1, IO_D11, output3, X, 575, 0, Z), "& " 575 (BC_1, *, control, 0), "& " 576 (BC_1, IO_D11, input, X), "& --BSR C11 IO_C11. Scan Cell 207 " 577 (BC_1, IO_C11, output3, X, 578, 0, Z), "& " 578 (BC_1, *, control, 0), "& " 579 (BC_1, IO_C11, input, X), "& --BSR A11 IO_A11. Scan Cell 208 " 580 (BC_1, IO_A11, output3, X, 581, 0, Z), "& " 581 (BC_1, *, control, 0), "& " 582 (BC_1, IO_A11, input, X), "& --BSR A10 IO_A10. Scan Cell 209 " 583 (BC_1, IO_A10, output3, X, 584, 0, Z), "& " 584 (BC_1, *, control, 0), "& " 585 (BC_1, IO_A10, input, X), "& --BSR H9 SPI_EN. Scan Cell 210 " 586 (BC_1, SPI_EN, input, 0), "& --BSR G10 RESERVED. Scan Cell 211 " 587 (BC_1, RESERVED, input, 1), "& --BSR H6 IO_CFG_INTF. Scan Cell 212 " 588 (BC_1, IO_CFG_INTF, input, 0), "& --BSR G9 SDI. Scan Cell 213 " 589 (BC_1, SDI, input, 0), "& --BSR H4 SDO. Scan Cell 214 " 590 (BC_1, SDO, output3, X, 591, 0, Z), "& " 591 (BC_1, *, control, 0), "& --BSR F8 SS. Scan Cell 215 " 592 (BC_1, SS, output3, X, 593, 0, Z), "& " 593 (BC_1, *, control, 0), "& " 594 (BC_1, SS, input, X), "& --BSR H5 SCK. Scan Cell 216 " 595 (BC_1, SCK, output3, X, 596, 0, Z), "& " 596 (BC_1, *, control, 0), "& " 597 (BC_1, SCK, input, X) "; -- -- Advanced I/O Description attribute AIO_COMPONENT_CONFORMANCE of MPF050TCfcvg484: entity is "STD_1149_6_2003"; attribute AIO_EXTEST_Pulse_Execution of MPF050TCfcvg484: entity is "Wait_Duration TCK 4"; attribute AIO_Pin_Behavior of MPF050TCfcvg484: entity is "IO_J20, IO_J19, IO_L20, IO_L19, IO_N20, IO_N19 : HP_time=80.0e-9;"& "IO_G20, IO_G19, IO_K22, IO_K21, IO_M22, IO_M21, IO_R19, IO_R20 : LP_time=40.0e-9 HP_time=80.0e-9;"& "IO_F22 : AC_Select=475;"& "IO_H22 : AC_Select=469;"& "IO_P22 : AC_Select=465;"& "IO_T22 : AC_Select=459"; end MPF050TCfcvg484;