-- FAMILY: SmartFusion2 -- DEVICE: M2S050 -- PACKAGE: 896 FBGA -- DESIGNER VERSION: 11.4.0.112 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity M2S050fg896 is generic (PHYSICAL_PIN_MAP : string := "fg896"); port( DEVRST_N :linkage bit; DNC :linkage bit_vector (0 to 19 ); FDDR_IMP_CALIB:linkage bit; IO_A9 :inout bit; IO_B9 :inout bit; IO_D9 :inout bit; IO_E1 :inout bit; IO_F1 :inout bit; IO_F2 :inout bit; IO_G1 :inout bit; IO_G2 :inout bit; IO_G3 :inout bit; IO_H1 :inout bit; IO_H2 :inout bit; IO_H4 :inout bit; IO_J1 :inout bit; IO_J2 :inout bit; IO_J3 :inout bit; IO_J4 :inout bit; IO_K3 :inout bit; IO_K5 :inout bit; IO_L1 :inout bit; IO_L2 :inout bit; IO_L3 :inout bit; IO_L4 :inout bit; IO_L6 :inout bit; IO_L7 :inout bit; IO_M1 :inout bit; IO_M2 :inout bit; IO_M3 :inout bit; IO_M4 :inout bit; IO_M5 :inout bit; IO_M8 :inout bit; IO_N1 :inout bit; IO_N2 :inout bit; IO_N3 :inout bit; IO_N4 :inout bit; IO_N5 :inout bit; IO_N6 :inout bit; IO_N7 :inout bit; IO_N8 :inout bit; IO_N9 :inout bit; IO_P1 :inout bit; IO_P2 :inout bit; IO_P3 :inout bit; IO_P4 :inout bit; IO_P5 :inout bit; IO_P6 :inout bit; IO_P7 :inout bit; IO_P8 :inout bit; IO_P9 :inout bit; IO_R1 :inout bit; IO_R2 :inout bit; IO_R3 :inout bit; IO_R4 :inout bit; IO_R5 :inout bit; IO_R6 :inout bit; IO_R7 :inout bit; IO_R8 :inout bit; IO_R9 :inout bit; IO_T1 :inout bit; IO_T4 :inout bit; IO_T5 :inout bit; IO_T6 :inout bit; IO_T7 :inout bit; IO_T8 :inout bit; IO_T9 :inout bit; IO_U1 :inout bit; IO_U2 :inout bit; IO_U3 :inout bit; IO_U4 :inout bit; IO_U5 :inout bit; IO_U6 :inout bit; IO_U7 :inout bit; IO_U8 :inout bit; IO_U9 :inout bit; IO_V1 :inout bit; IO_V2 :inout bit; IO_V3 :inout bit; IO_V4 :inout bit; IO_V5 :inout bit; IO_V6 :inout bit; IO_V7 :inout bit; IO_V8 :inout bit; IO_V9 :inout bit; IO_W1 :inout bit; IO_W4 :inout bit; IO_W5 :inout bit; IO_W6 :inout bit; IO_W7 :inout bit; IO_W8 :inout bit; IO_Y1 :inout bit; IO_Y2 :inout bit; IO_Y6 :inout bit; IO_Y7 :inout bit; IO_A10 :inout bit; IO_A11 :inout bit; IO_A12 :inout bit; IO_A13 :inout bit; IO_A14 :inout bit; IO_A15 :inout bit; IO_A16 :inout bit; IO_A17 :inout bit; IO_A18 :inout bit; IO_A19 :inout bit; IO_A20 :inout bit; IO_A21 :inout bit; IO_A22 :inout bit; IO_A23 :inout bit; IO_A24 :inout bit; IO_A25 :inout bit; IO_A26 :inout bit; IO_A27 :inout bit; IO_A28 :inout bit; IO_AA1 :inout bit; IO_AA2 :inout bit; IO_AA3 :inout bit; IO_AA4 :inout bit; IO_AA5 :inout bit; IO_AB1 :inout bit; IO_AB2 :inout bit; IO_AB4 :inout bit; IO_AC1 :inout bit; IO_AC2 :inout bit; IO_AC3 :inout bit; IO_AC4 :inout bit; IO_AD1 :inout bit; IO_AD2 :inout bit; IO_AD3 :inout bit; IO_AE1 :inout bit; IO_AE2 :inout bit; IO_AF1 :inout bit; IO_AG9 :inout bit; IO_AJ9 :inout bit; IO_AK9 :inout bit; IO_B10 :inout bit; IO_B11 :inout bit; IO_B12 :inout bit; IO_B13 :inout bit; IO_B14 :inout bit; IO_B15 :inout bit; IO_B16 :inout bit; IO_B17 :inout bit; IO_B18 :inout bit; IO_B19 :inout bit; IO_B20 :inout bit; IO_B21 :inout bit; IO_B22 :inout bit; IO_B23 :inout bit; IO_B24 :inout bit; IO_B25 :inout bit; IO_B26 :inout bit; IO_B27 :inout bit; IO_B28 :inout bit; IO_B29 :inout bit; IO_C27 :inout bit; IO_C29 :inout bit; IO_C30 :inout bit; IO_D10 :inout bit; IO_D11 :inout bit; IO_D12 :inout bit; IO_D13 :inout bit; IO_D14 :inout bit; IO_D15 :inout bit; IO_D16 :inout bit; IO_D17 :inout bit; IO_D18 :inout bit; IO_D19 :inout bit; IO_D20 :inout bit; IO_D21 :inout bit; IO_D22 :inout bit; IO_D23 :inout bit; IO_D24 :inout bit; IO_D25 :inout bit; IO_D27 :inout bit; IO_D28 :inout bit; IO_D29 :inout bit; IO_D30 :inout bit; IO_E11 :inout bit; IO_E12 :inout bit; IO_E14 :inout bit; IO_E15 :inout bit; IO_E17 :inout bit; IO_E18 :inout bit; IO_E20 :inout bit; IO_E21 :inout bit; IO_E23 :inout bit; IO_E24 :inout bit; IO_E25 :inout bit; IO_E27 :inout bit; IO_E29 :inout bit; IO_F11 :inout bit; IO_F14 :inout bit; IO_F15 :inout bit; IO_F18 :inout bit; IO_F21 :inout bit; IO_F23 :inout bit; IO_F24 :inout bit; IO_F27 :inout bit; IO_F29 :inout bit; IO_F30 :inout bit; IO_G12 :inout bit; IO_G28 :in bit; IO_G29 :inout bit; IO_G30 :inout bit; IO_H26 :inout bit; IO_H27 :inout bit; IO_H28 :inout bit; IO_H29 :inout bit; IO_H30 :inout bit; IO_J26 :inout bit; IO_J27 :inout bit; IO_J28 :inout bit; IO_J29 :inout bit; IO_J30 :inout bit; IO_K23 :inout bit; IO_K24 :inout bit; IO_K25 :inout bit; IO_K28 :inout bit; IO_K29 :inout bit; IO_K30 :inout bit; IO_L23 :inout bit; IO_L26 :inout bit; IO_L28 :inout bit; IO_L29 :inout bit; IO_L30 :inout bit; IO_M23 :inout bit; IO_M24 :inout bit; IO_M25 :inout bit; IO_M26 :inout bit; IO_M27 :inout bit; IO_M28 :inout bit; IO_M30 :inout bit; IO_N23 :inout bit; IO_N24 :inout bit; IO_N25 :inout bit; IO_N26 :inout bit; IO_N27 :inout bit; IO_N28 :inout bit; IO_N29 :inout bit; IO_N30 :inout bit; IO_P23 :inout bit; IO_P24 :inout bit; IO_P25 :inout bit; IO_P26 :inout bit; IO_P27 :inout bit; IO_P28 :inout bit; IO_P29 :inout bit; IO_P30 :inout bit; IO_R24 :inout bit; IO_R25 :inout bit; IO_R28 :inout bit; IO_R29 :inout bit; IO_R30 :inout bit; IO_T24 :inout bit; IO_T26 :inout bit; IO_T27 :inout bit; IO_T28 :inout bit; IO_T30 :inout bit; IO_U23 :inout bit; IO_U24 :inout bit; IO_U25 :inout bit; IO_U26 :inout bit; IO_U27 :inout bit; IO_U30 :inout bit; IO_V10 :inout bit; IO_V22 :inout bit; IO_V23 :inout bit; IO_V24 :inout bit; IO_V26 :inout bit; IO_V27 :inout bit; IO_V28 :inout bit; IO_V29 :inout bit; IO_V30 :inout bit; IO_W23 :inout bit; IO_W24 :inout bit; IO_W25 :inout bit; IO_W27 :inout bit; IO_W28 :inout bit; IO_W29 :inout bit; IO_W30 :inout bit; IO_Y22 :inout bit; IO_Y25 :inout bit; IO_Y30 :inout bit; IO_AA26 :inout bit; IO_AA27 :inout bit; IO_AA28 :inout bit; IO_AA29 :inout bit; IO_AB26 :inout bit; IO_AB29 :inout bit; IO_AB30 :inout bit; IO_AC28 :inout bit; IO_AC29 :inout bit; IO_AC30 :inout bit; IO_AD12 :inout bit; IO_AD30 :inout bit; IO_AE11 :inout bit; IO_AE14 :inout bit; IO_AE15 :inout bit; IO_AE18 :inout bit; IO_AE21 :inout bit; IO_AE23 :inout bit; IO_AE24 :inout bit; IO_AE27 :inout bit; IO_AE29 :inout bit; IO_AE30 :inout bit; IO_AF11 :inout bit; IO_AF12 :inout bit; IO_AF14 :inout bit; IO_AF15 :inout bit; IO_AF17 :inout bit; IO_AF18 :inout bit; IO_AF20 :inout bit; IO_AF21 :inout bit; IO_AF23 :inout bit; IO_AF24 :inout bit; IO_AF25 :inout bit; IO_AF27 :inout bit; IO_AF29 :inout bit; IO_AG10 :inout bit; IO_AG11 :inout bit; IO_AG12 :inout bit; IO_AG13 :inout bit; IO_AG14 :inout bit; IO_AG15 :inout bit; IO_AG16 :inout bit; IO_AG17 :inout bit; IO_AG18 :inout bit; IO_AG19 :inout bit; IO_AG20 :inout bit; IO_AG21 :inout bit; IO_AG22 :inout bit; IO_AG23 :inout bit; IO_AG24 :inout bit; IO_AG25 :inout bit; IO_AG27 :inout bit; IO_AG28 :inout bit; IO_AG29 :inout bit; IO_AG30 :inout bit; IO_AH27 :inout bit; IO_AH29 :inout bit; IO_AH30 :inout bit; IO_AJ10 :inout bit; IO_AJ11 :inout bit; IO_AJ12 :inout bit; IO_AJ13 :inout bit; IO_AJ14 :inout bit; IO_AJ15 :inout bit; IO_AJ16 :inout bit; IO_AJ17 :inout bit; IO_AJ18 :inout bit; IO_AJ19 :inout bit; IO_AJ20 :inout bit; IO_AJ21 :inout bit; IO_AJ22 :inout bit; IO_AJ23 :inout bit; IO_AJ24 :inout bit; IO_AJ25 :inout bit; IO_AJ26 :inout bit; IO_AJ27 :inout bit; IO_AJ28 :inout bit; IO_AJ29 :inout bit; IO_AK10 :inout bit; IO_AK11 :inout bit; IO_AK12 :inout bit; IO_AK13 :inout bit; IO_AK14 :inout bit; IO_AK15 :inout bit; IO_AK16 :inout bit; IO_AK17 :inout bit; IO_AK18 :inout bit; IO_AK19 :inout bit; IO_AK20 :inout bit; IO_AK21 :inout bit; IO_AK22 :inout bit; IO_AK23 :inout bit; IO_AK24 :inout bit; IO_AK25 :inout bit; IO_AK26 :inout bit; IO_AK27 :inout bit; IO_AK28 :inout bit; JTAGSEL :linkage bit; MDDR_IMP_CALIB:linkage bit; SC_SPI_SS :inout bit; SC_SPI_CLK :inout bit; SC_SPI_SDI :inout bit; SC_SPI_SDO :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 35 ); VDDA0 :linkage bit_vector (0 to 7 ); VDDI0 :linkage bit_vector (0 to 28 ); VDDI1 :linkage bit_vector (0 to 3 ); VDDI2 :linkage bit_vector (0 to 3 ); VDDI3 :linkage bit_vector (0 to 4 ); VDDI4 :linkage bit_vector (0 to 2 ); VDDI5 :linkage bit_vector (0 to 28 ); VDDI6 :linkage bit; VDDI7 :linkage bit_vector (0 to 5 ); VDDI8 :linkage bit_vector (0 to 4 ); VDDI9 :linkage bit; VPP :linkage bit_vector (0 to 5 ); VPPNVM :linkage bit; VREF0 :linkage bit_vector (0 to 2 ); VREF5 :linkage bit_vector (0 to 2 ); VSS :linkage bit_vector (0 to 329 ); VSSA0 :linkage bit_vector (0 to 7 ); VSSNVM :linkage bit; XTLOSC_MAIN_XTAL:linkage bit; XTLOSC_MAIN_EXTAL:linkage bit ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of M2S050fg896: entity is "STD_1149_1_1993"; attribute PIN_MAP of M2S050fg896 : entity is PHYSICAL_PIN_MAP; constant fg896 : PIN_MAP_STRING:= "DEVRST_N :AC27, "& "DNC :(AK2, AK8, K9, K6, A4, AJ6, B4, "& "B2, A6, AJ8, AK6, AJ4, AK4, AA9, "& "AJ2, AA6, B6, A2, A8, B8), "& "FDDR_IMP_CALIB:AF9, "& "IO_A9 :A9, "& "IO_B9 :B9, "& "IO_D9 :D9, "& "IO_E1 :E1, "& "IO_F1 :F1, "& "IO_F2 :F2, "& "IO_G1 :G1, "& "IO_G2 :G2, "& "IO_G3 :G3, "& "IO_H1 :H1, "& "IO_H2 :H2, "& "IO_H4 :H4, "& "IO_J1 :J1, "& "IO_J2 :J2, "& "IO_J3 :J3, "& "IO_J4 :J4, "& "IO_K3 :K3, "& "IO_K5 :K5, "& "IO_L1 :L1, "& "IO_L2 :L2, "& "IO_L3 :L3, "& "IO_L4 :L4, "& "IO_L6 :L6, "& "IO_L7 :L7, "& "IO_M1 :M1, "& "IO_M2 :M2, "& "IO_M3 :M3, "& "IO_M4 :M4, "& "IO_M5 :M5, "& "IO_M8 :M8, "& "IO_N1 :N1, "& "IO_N2 :N2, "& "IO_N3 :N3, "& "IO_N4 :N4, "& "IO_N5 :N5, "& "IO_N6 :N6, "& "IO_N7 :N7, "& "IO_N8 :N8, "& "IO_N9 :N9, "& "IO_P1 :P1, "& "IO_P2 :P2, "& "IO_P3 :P3, "& "IO_P4 :P4, "& "IO_P5 :P5, "& "IO_P6 :P6, "& "IO_P7 :P7, "& "IO_P8 :P8, "& "IO_P9 :P9, "& "IO_R1 :R1, "& "IO_R2 :R2, "& "IO_R3 :R3, "& "IO_R4 :R4, "& "IO_R5 :R5, "& "IO_R6 :R6, "& "IO_R7 :R7, "& "IO_R8 :R8, "& "IO_R9 :R9, "& "IO_T1 :T1, "& "IO_T4 :T4, "& "IO_T5 :T5, "& "IO_T6 :T6, "& "IO_T7 :T7, "& "IO_T8 :T8, "& "IO_T9 :T9, "& "IO_U1 :U1, "& "IO_U2 :U2, "& "IO_U3 :U3, "& "IO_U4 :U4, "& "IO_U5 :U5, "& "IO_U6 :U6, "& "IO_U7 :U7, "& "IO_U8 :U8, "& "IO_U9 :U9, "& "IO_V1 :V1, "& "IO_V2 :V2, "& "IO_V3 :V3, "& "IO_V4 :V4, "& "IO_V5 :V5, "& "IO_V6 :V6, "& "IO_V7 :V7, "& "IO_V8 :V8, "& "IO_V9 :V9, "& "IO_W1 :W1, "& "IO_W4 :W4, "& "IO_W5 :W5, "& "IO_W6 :W6, "& "IO_W7 :W7, "& "IO_W8 :W8, "& "IO_Y1 :Y1, "& "IO_Y2 :Y2, "& "IO_Y6 :Y6, "& "IO_Y7 :Y7, "& "IO_A10 :A10, "& "IO_A11 :A11, "& "IO_A12 :A12, "& "IO_A13 :A13, "& "IO_A14 :A14, "& "IO_A15 :A15, "& "IO_A16 :A16, "& "IO_A17 :A17, "& "IO_A18 :A18, "& "IO_A19 :A19, "& "IO_A20 :A20, "& "IO_A21 :A21, "& "IO_A22 :A22, "& "IO_A23 :A23, "& "IO_A24 :A24, "& "IO_A25 :A25, "& "IO_A26 :A26, "& "IO_A27 :A27, "& "IO_A28 :A28, "& "IO_AA1 :AA1, "& "IO_AA2 :AA2, "& "IO_AA3 :AA3, "& "IO_AA4 :AA4, "& "IO_AA5 :AA5, "& "IO_AB1 :AB1, "& "IO_AB2 :AB2, "& "IO_AB4 :AB4, "& "IO_AC1 :AC1, "& "IO_AC2 :AC2, "& "IO_AC3 :AC3, "& "IO_AC4 :AC4, "& "IO_AD1 :AD1, "& "IO_AD2 :AD2, "& "IO_AD3 :AD3, "& "IO_AE1 :AE1, "& "IO_AE2 :AE2, "& "IO_AF1 :AF1, "& "IO_AG9 :AG9, "& "IO_AJ9 :AJ9, "& "IO_AK9 :AK9, "& "IO_B10 :B10, "& "IO_B11 :B11, "& "IO_B12 :B12, "& "IO_B13 :B13, "& "IO_B14 :B14, "& "IO_B15 :B15, "& "IO_B16 :B16, "& "IO_B17 :B17, "& "IO_B18 :B18, "& "IO_B19 :B19, "& "IO_B20 :B20, "& "IO_B21 :B21, "& "IO_B22 :B22, "& "IO_B23 :B23, "& "IO_B24 :B24, "& "IO_B25 :B25, "& "IO_B26 :B26, "& "IO_B27 :B27, "& "IO_B28 :B28, "& "IO_B29 :B29, "& "IO_C27 :C27, "& "IO_C29 :C29, "& "IO_C30 :C30, "& "IO_D10 :D10, "& "IO_D11 :D11, "& "IO_D12 :D12, "& "IO_D13 :D13, "& "IO_D14 :D14, "& "IO_D15 :D15, "& "IO_D16 :D16, "& "IO_D17 :D17, "& "IO_D18 :D18, "& "IO_D19 :D19, "& "IO_D20 :D20, "& "IO_D21 :D21, "& "IO_D22 :D22, "& "IO_D23 :D23, "& "IO_D24 :D24, "& "IO_D25 :D25, "& "IO_D27 :D27, "& "IO_D28 :D28, "& "IO_D29 :D29, "& "IO_D30 :D30, "& "IO_E11 :E11, "& "IO_E12 :E12, "& "IO_E14 :E14, "& "IO_E15 :E15, "& "IO_E17 :E17, "& "IO_E18 :E18, "& "IO_E20 :E20, "& "IO_E21 :E21, "& "IO_E23 :E23, "& "IO_E24 :E24, "& "IO_E25 :E25, "& "IO_E27 :E27, "& "IO_E29 :E29, "& "IO_F11 :F11, "& "IO_F14 :F14, "& "IO_F15 :F15, "& "IO_F18 :F18, "& "IO_F21 :F21, "& "IO_F23 :F23, "& "IO_F24 :F24, "& "IO_F27 :F27, "& "IO_F29 :F29, "& "IO_F30 :F30, "& "IO_G12 :G12, "& "IO_G28 :G28, "& "IO_G29 :G29, "& "IO_G30 :G30, "& "IO_H26 :H26, "& "IO_H27 :H27, "& "IO_H28 :H28, "& "IO_H29 :H29, "& "IO_H30 :H30, "& "IO_J26 :J26, "& "IO_J27 :J27, "& "IO_J28 :J28, "& "IO_J29 :J29, "& "IO_J30 :J30, "& "IO_K23 :K23, "& "IO_K24 :K24, "& "IO_K25 :K25, "& "IO_K28 :K28, "& "IO_K29 :K29, "& "IO_K30 :K30, "& "IO_L23 :L23, "& "IO_L26 :L26, "& "IO_L28 :L28, "& "IO_L29 :L29, "& "IO_L30 :L30, "& "IO_M23 :M23, "& "IO_M24 :M24, "& "IO_M25 :M25, "& "IO_M26 :M26, "& "IO_M27 :M27, "& "IO_M28 :M28, "& "IO_M30 :M30, "& "IO_N23 :N23, "& "IO_N24 :N24, "& "IO_N25 :N25, "& "IO_N26 :N26, "& "IO_N27 :N27, "& "IO_N28 :N28, "& "IO_N29 :N29, "& "IO_N30 :N30, "& "IO_P23 :P23, "& "IO_P24 :P24, "& "IO_P25 :P25, "& "IO_P26 :P26, "& "IO_P27 :P27, "& "IO_P28 :P28, "& "IO_P29 :P29, "& "IO_P30 :P30, "& "IO_R24 :R24, "& "IO_R25 :R25, "& "IO_R28 :R28, "& "IO_R29 :R29, "& "IO_R30 :R30, "& "IO_T24 :T24, "& "IO_T26 :T26, "& "IO_T27 :T27, "& "IO_T28 :T28, "& "IO_T30 :T30, "& "IO_U23 :U23, "& "IO_U24 :U24, "& "IO_U25 :U25, "& "IO_U26 :U26, "& "IO_U27 :U27, "& "IO_U30 :U30, "& "IO_V10 :V10, "& "IO_V22 :V22, "& "IO_V23 :V23, "& "IO_V24 :V24, "& "IO_V26 :V26, "& "IO_V27 :V27, "& "IO_V28 :V28, "& "IO_V29 :V29, "& "IO_V30 :V30, "& "IO_W23 :W23, "& "IO_W24 :W24, "& "IO_W25 :W25, "& "IO_W27 :W27, "& "IO_W28 :W28, "& "IO_W29 :W29, "& "IO_W30 :W30, "& "IO_Y22 :Y22, "& "IO_Y25 :Y25, "& "IO_Y30 :Y30, "& "IO_AA26 :AA26, "& "IO_AA27 :AA27, "& "IO_AA28 :AA28, "& "IO_AA29 :AA29, "& "IO_AB26 :AB26, "& "IO_AB29 :AB29, "& "IO_AB30 :AB30, "& "IO_AC28 :AC28, "& "IO_AC29 :AC29, "& "IO_AC30 :AC30, "& "IO_AD12 :AD12, "& "IO_AD30 :AD30, "& "IO_AE11 :AE11, "& "IO_AE14 :AE14, "& "IO_AE15 :AE15, "& "IO_AE18 :AE18, "& "IO_AE21 :AE21, "& "IO_AE23 :AE23, "& "IO_AE24 :AE24, "& "IO_AE27 :AE27, "& "IO_AE29 :AE29, "& "IO_AE30 :AE30, "& "IO_AF11 :AF11, "& "IO_AF12 :AF12, "& "IO_AF14 :AF14, "& "IO_AF15 :AF15, "& "IO_AF17 :AF17, "& "IO_AF18 :AF18, "& "IO_AF20 :AF20, "& "IO_AF21 :AF21, "& "IO_AF23 :AF23, "& "IO_AF24 :AF24, "& "IO_AF25 :AF25, "& "IO_AF27 :AF27, "& "IO_AF29 :AF29, "& "IO_AG10 :AG10, "& "IO_AG11 :AG11, "& "IO_AG12 :AG12, "& "IO_AG13 :AG13, "& "IO_AG14 :AG14, "& "IO_AG15 :AG15, "& "IO_AG16 :AG16, "& "IO_AG17 :AG17, "& "IO_AG18 :AG18, "& "IO_AG19 :AG19, "& "IO_AG20 :AG20, "& "IO_AG21 :AG21, "& "IO_AG22 :AG22, "& "IO_AG23 :AG23, "& "IO_AG24 :AG24, "& "IO_AG25 :AG25, "& "IO_AG27 :AG27, "& "IO_AG28 :AG28, "& "IO_AG29 :AG29, "& "IO_AG30 :AG30, "& "IO_AH27 :AH27, "& "IO_AH29 :AH29, "& "IO_AH30 :AH30, "& "IO_AJ10 :AJ10, "& "IO_AJ11 :AJ11, "& "IO_AJ12 :AJ12, "& "IO_AJ13 :AJ13, "& "IO_AJ14 :AJ14, "& "IO_AJ15 :AJ15, "& "IO_AJ16 :AJ16, "& "IO_AJ17 :AJ17, "& "IO_AJ18 :AJ18, "& "IO_AJ19 :AJ19, "& "IO_AJ20 :AJ20, "& "IO_AJ21 :AJ21, "& "IO_AJ22 :AJ22, "& "IO_AJ23 :AJ23, "& "IO_AJ24 :AJ24, "& "IO_AJ25 :AJ25, "& "IO_AJ26 :AJ26, "& "IO_AJ27 :AJ27, "& "IO_AJ28 :AJ28, "& "IO_AJ29 :AJ29, "& "IO_AK10 :AK10, "& "IO_AK11 :AK11, "& "IO_AK12 :AK12, "& "IO_AK13 :AK13, "& "IO_AK14 :AK14, "& "IO_AK15 :AK15, "& "IO_AK16 :AK16, "& "IO_AK17 :AK17, "& "IO_AK18 :AK18, "& "IO_AK19 :AK19, "& "IO_AK20 :AK20, "& "IO_AK21 :AK21, "& "IO_AK22 :AK22, "& "IO_AK23 :AK23, "& "IO_AK24 :AK24, "& "IO_AK25 :AK25, "& "IO_AK26 :AK26, "& "IO_AK27 :AK27, "& "IO_AK28 :AK28, "& "JTAGSEL :AA25, "& "MDDR_IMP_CALIB:E9, "& "SC_SPI_SS :W26, "& "SC_SPI_CLK:AA30, "& "SC_SPI_SDI:Y28, "& "SC_SPI_SDO:Y29, "& "TCK :AC26, "& "TDI :Y23, "& "TDO :AC25, "& "TMS :AB27, "& "TRST :AB25, "& "VDD :(AC14, AC13, AA21, L8, J12, AB12, L22, "& "K21, H19, AB5, F9, H7, K12, K11, "& "H18, H17, H16, AE9, AC7, H15, H14, "& "AA12, AA11, H13, AC19, AC18, AC17, AC16, "& "AC15, M10, N22, P10, R22, T10, U22, "& "W22), "& "VDDA0 :(Y9, J22, Y10, M9, AB23, J25, K10, "& "H24), "& "VDDI0 :(C10, C13, C16, C19, C22, C25, C28, "& "D26, E10, E13, E16, E19, E22, E28, "& "F10, F13, F16, F19, F22, F26, F28, "& "K13, K14, K15, K16, K17, K18, K19, "& "K20), "& "VDDI1 :(K26, L21, L25, N21), "& "VDDI2 :(L27, P21, R21, R26), "& "VDDI3 :(T25, U21, U28, W21, Y26), "& "VDDI4 :(AA24, AC24, Y21), "& "VDDI5 :(AG26, AA13, AA14, AA15, AA16, AA17, AA18, "& "AA19, AA20, AE10, AE13, AE16, AE19, AE22, "& "AE25, AE28, AF10, AF13, AF16, AF19, AF22, "& "AF28, AH10, AH13, AH16, AH19, AH22, AH25, "& "AH28), "& "VDDI6 :W9, "& "VDDI7 :(AB3, T3, U10, W3, W10, Y3), "& "VDDI8 :(H3, K2, M6, N10, R10), "& "VDDI9 :M7, "& "VPP :(AA8, AC11, R23, V25, Y24, K8), "& "VPPNVM :T29, "& "VREF0 :(G13, G16, J20), "& "VREF5 :(AB20, AD13, AD16), "& "VSS :(AC8, AD9, J10, J11, G10, G11, H8, "& "G9, Y11, Y12, Y13, Y14, Y15, AA22, "& "Y16, Y17, AD11, AD10, AB11, AB10, AC10, "& "AC9, AB9, AB8, AA7, Y18, Y19, J9, "& "Y20, Y27, J8, H9, H10, K7, A3, "& "A5, A7, A29, AB6, AB7, AB13, AB14, "& "AB15, AB16, AB17, AB18, AB19, AB24, AB28, "& "AC5, AC6, AC12, AC20, AC21, AC22, AC23, "& "AD4, AD5, AD6, AD7, AD8, AD14, AD15, "& "AD17, AD18, AD19, AD20, AD21, AD22, AD23, "& "AD24, AD25, AD26, AD27, AD28, AD29, AE3, "& "AE4, AE5, AE6, AE7, AE8, AE12, AE17, "& "AE20, AE26, AF2, AF3, AF4, AF5, AF6, "& "AF7, AF8, AF26, AF30, AG1, AG2, AG3, "& "AG4, AG5, AG6, AG7, AG8, AH1, AH2, "& "AH3, AH4, AH5, AH6, AH7, AH8, AH9, "& "AH11, AH12, AH14, AH15, AH17, AH18, AH20, "& "AH21, AH23, AH24, AH26, AJ1, AJ3, AJ5, "& "AJ7, AJ30, AK3, AK5, AK7, AK29, B1, "& "B3, B5, B7, B30, C1, C2, C3, "& "C4, C5, C6, C7, C8, C9, C11, "& "C12, C14, C15, C17, C18, C20, C21, "& "C23, C24, C26, D1, D2, D3, D4, "& "D5, D6, D7, D8, E2, E3, E4, "& "E5, E6, E7, E8, E26, E30, F3, "& "F4, F5, F6, F7, F8, F12, F17, "& "F20, F25, G4, G5, G6, G7, G8, "& "G14, G15, G17, G18, G19, G20, G21, "& "G22, G23, G24, G25, G26, G27, H5, "& "H6, H11, H12, H20, H21, H22, H23, "& "J5, J6, J7, J13, J14, J15, J16, "& "J17, J18, J19, J21, K1, K4, K22, "& "K27, L5, L11, L12, L13, L14, L15, "& "L16, L17, L18, L19, L20, L24, M11, "& "M12, M13, M14, M15, M16, M17, M18, "& "M19, M20, M21, M22, M29, N11, N12, "& "N13, N14, N15, N16, N17, N18, N19, "& "N20, P11, P12, P13, P14, P15, P16, "& "P17, P18, P19, P20, P22, R11, R12, "& "R13, R14, R15, R16, R17, R18, R19, "& "R20, R27, T2, T11, T12, T13, T14, "& "T15, T16, T17, T18, T19, T20, T21, "& "T22, U11, U12, U13, U14, U15, U16, "& "U17, U18, U19, U20, U29, V11, V12, "& "V13, V14, V15, V16, V17, V18, V19, "& "V20, V21, W2, W11, W12, W13, W14, "& "W15, W16, W17, W18, W19, W20, Y4, "& "Y5), "& "VSSA0 :(J23, H25, J24, AA23, AA10, Y8, L9, "& "L10), "& "VSSNVM :T23, "& "XTLOSC_MAIN_XTAL:AB21, "& "XTLOSC_MAIN_EXTAL:AB22 "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.00e+007, BOTH); attribute INSTRUCTION_LENGTH of M2S050fg896 : entity is 8; attribute INSTRUCTION_OPCODE of M2S050fg896 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "INTEST (00000110), "& "USERCODE (00001110) "; attribute INSTRUCTION_CAPTURE of M2S050fg896 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of M2S050fg896 : entity is "XXXX1111100000000010000111001111"; attribute USERCODE_REGISTER of M2S050fg896 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of M2S050fg896 : entity is "BOUNDARY(EXTEST, SAMPLE, INTEST), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of M2S050fg896 : entity is 1146; attribute BOUNDARY_REGISTER of M2S050fg896 : entity is -- num cell port function safe [ccell disval rslt] --BSR AH29 IO_AH29. Scan Cell 0 " 0 (BC_1, IO_AH29, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_AH29, input, X), "& --BSR AG29 IO_AG29. Scan Cell 1 " 3 (BC_1, IO_AG29, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_AG29, input, X), "& --BSR AF27 IO_AF27. Scan Cell 2 " 6 (BC_1, IO_AF27, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_AF27, input, X), "& --BSR AE27 IO_AE27. Scan Cell 3 " 9 (BC_1, IO_AE27, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_AE27, input, X), "& --BSR AJ28 IO_AJ28. Scan Cell 4 " 12 (BC_1, IO_AJ28, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_AJ28, input, X), "& --BSR AJ29 IO_AJ29. Scan Cell 5 " 15 (BC_1, IO_AJ29, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_AJ29, input, X), "& --BSR AG28 IO_AG28. Scan Cell 6 " 18 (BC_1, IO_AG28, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, IO_AG28, input, X), "& --BSR AG27 IO_AG27. Scan Cell 7 " 21 (BC_1, IO_AG27, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, IO_AG27, input, X), "& --BSR AF24 IO_AF24. Scan Cell 8 " 24 (BC_1, IO_AF24, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_AF24, input, X), "& --BSR AF25 IO_AF25. Scan Cell 9 " 27 (BC_1, IO_AF25, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_AF25, input, X), "& --BSR AE23 IO_AE23. Scan Cell 10 " 30 (BC_1, IO_AE23, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, IO_AE23, input, X), "& --BSR AE24 IO_AE24. Scan Cell 11 " 33 (BC_1, IO_AE24, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, IO_AE24, input, X), "& --BSR AK28 IO_AK28. Scan Cell 12 " 36 (BC_1, IO_AK28, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, IO_AK28, input, X), "& --BSR AK27 IO_AK27. Scan Cell 13 " 39 (BC_1, IO_AK27, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, IO_AK27, input, X), "& --BSR AJ27 IO_AJ27. Scan Cell 14 " 42 (BC_1, IO_AJ27, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, IO_AJ27, input, X), "& --BSR AH27 IO_AH27. Scan Cell 15 " 45 (BC_1, IO_AH27, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, IO_AH27, input, X), "& --BSR AJ26 IO_AJ26. Scan Cell 16 " 48 (BC_1, IO_AJ26, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, IO_AJ26, input, X), "& --BSR AK26 IO_AK26. Scan Cell 17 " 51 (BC_1, IO_AK26, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, IO_AK26, input, X), "& --BSR AG25 IO_AG25. Scan Cell 18 " 54 (BC_1, IO_AG25, output3, X, 55, 0, Z), "& " 55 (BC_1, *, control, 0), "& " 56 (BC_1, IO_AG25, input, X), "& --BSR AG24 IO_AG24. Scan Cell 19 " 57 (BC_1, IO_AG24, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, IO_AG24, input, X), "& --BSR AJ25 IO_AJ25. Scan Cell 20 " 60 (BC_1, IO_AJ25, output3, X, 61, 0, Z), "& " 61 (BC_1, *, control, 0), "& " 62 (BC_1, IO_AJ25, input, X), "& --BSR AK25 IO_AK25. Scan Cell 21 " 63 (BC_1, IO_AK25, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, IO_AK25, input, X), "& --BSR AJ24 IO_AJ24. Scan Cell 22 " 66 (BC_1, IO_AJ24, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, IO_AJ24, input, X), "& --BSR AK24 IO_AK24. Scan Cell 23 " 69 (BC_1, IO_AK24, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, IO_AK24, input, X), "& --BSR AE29 IO_AE29. Scan Cell 24 " 72 (BC_1, IO_AE29, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, IO_AE29, input, X), "& --BSR AF29 IO_AF29. Scan Cell 25 " 75 (BC_1, IO_AF29, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, IO_AF29, input, X), "& --BSR AH30 IO_AH30. Scan Cell 26 " 78 (BC_1, IO_AH30, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, IO_AH30, input, X), "& --BSR AG30 IO_AG30. Scan Cell 27 " 81 (BC_1, IO_AG30, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, IO_AG30, input, X), "& --BSR AG23 IO_AG23. Scan Cell 28 " 84 (BC_1, IO_AG23, output3, X, 85, 0, Z), "& " 85 (BC_1, *, control, 0), "& " 86 (BC_1, IO_AG23, input, X), "& --BSR AF23 IO_AF23. Scan Cell 29 " 87 (BC_1, IO_AF23, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, IO_AF23, input, X), "& --BSR AJ23 IO_AJ23. Scan Cell 30 " 90 (BC_1, IO_AJ23, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, IO_AJ23, input, X), "& --BSR AK23 IO_AK23. Scan Cell 31 " 93 (BC_1, IO_AK23, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, IO_AK23, input, X), "& --BSR AG22 IO_AG22. Scan Cell 32 " 96 (BC_1, IO_AG22, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, IO_AG22, input, X), "& --BSR AE21 IO_AE21. Scan Cell 33 " 99 (BC_1, IO_AE21, output3, X, 100, 0, Z), "& " 100 (BC_1, *, control, 0), "& " 101 (BC_1, IO_AE21, input, X), "& --BSR AK22 IO_AK22. Scan Cell 34 " 102 (BC_1, IO_AK22, output3, X, 103, 0, Z), "& " 103 (BC_1, *, control, 0), "& " 104 (BC_1, IO_AK22, input, X), "& --BSR AJ22 IO_AJ22. Scan Cell 35 " 105 (BC_1, IO_AJ22, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, IO_AJ22, input, X), "& --BSR AF21 IO_AF21. Scan Cell 36 " 108 (BC_1, IO_AF21, output3, X, 109, 0, Z), "& " 109 (BC_1, *, control, 0), "& " 110 (BC_1, IO_AF21, input, X), "& --BSR AG21 IO_AG21. Scan Cell 37 " 111 (BC_1, IO_AG21, output3, X, 112, 0, Z), "& " 112 (BC_1, *, control, 0), "& " 113 (BC_1, IO_AG21, input, X), "& --BSR AJ21 IO_AJ21. Scan Cell 38 " 114 (BC_1, IO_AJ21, output3, X, 115, 0, Z), "& " 115 (BC_1, *, control, 0), "& " 116 (BC_1, IO_AJ21, input, X), "& --BSR AK21 IO_AK21. Scan Cell 39 " 117 (BC_1, IO_AK21, output3, X, 118, 0, Z), "& " 118 (BC_1, *, control, 0), "& " 119 (BC_1, IO_AK21, input, X), "& --BSR AE18 IO_AE18. Scan Cell 40 " 120 (BC_1, IO_AE18, output3, X, 121, 0, Z), "& " 121 (BC_1, *, control, 0), "& " 122 (BC_1, IO_AE18, input, X), "& --BSR AJ20 IO_AJ20. Scan Cell 41 " 123 (BC_1, IO_AJ20, output3, X, 124, 0, Z), "& " 124 (BC_1, *, control, 0), "& " 125 (BC_1, IO_AJ20, input, X), "& --BSR AF20 IO_AF20. Scan Cell 42 " 126 (BC_1, IO_AF20, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, IO_AF20, input, X), "& --BSR AG20 IO_AG20. Scan Cell 43 " 129 (BC_1, IO_AG20, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& " 131 (BC_1, IO_AG20, input, X), "& --BSR AK20 IO_AK20. Scan Cell 44 " 132 (BC_1, IO_AK20, output3, X, 133, 0, Z), "& " 133 (BC_1, *, control, 0), "& " 134 (BC_1, IO_AK20, input, X), "& --BSR AG19 IO_AG19. Scan Cell 45 " 135 (BC_1, IO_AG19, output3, X, 136, 0, Z), "& " 136 (BC_1, *, control, 0), "& " 137 (BC_1, IO_AG19, input, X), "& --BSR AJ19 IO_AJ19. Scan Cell 46 " 138 (BC_1, IO_AJ19, output3, X, 139, 0, Z), "& " 139 (BC_1, *, control, 0), "& " 140 (BC_1, IO_AJ19, input, X), "& --BSR AK19 IO_AK19. Scan Cell 47 " 141 (BC_1, IO_AK19, output3, X, 142, 0, Z), "& " 142 (BC_1, *, control, 0), "& " 143 (BC_1, IO_AK19, input, X), "& --BSR AF18 IO_AF18. Scan Cell 48 " 144 (BC_1, IO_AF18, output3, X, 145, 0, Z), "& " 145 (BC_1, *, control, 0), "& " 146 (BC_1, IO_AF18, input, X), "& --BSR AG18 IO_AG18. Scan Cell 49 " 147 (BC_1, IO_AG18, output3, X, 148, 0, Z), "& " 148 (BC_1, *, control, 0), "& " 149 (BC_1, IO_AG18, input, X), "& --BSR AJ18 IO_AJ18. Scan Cell 50 " 150 (BC_1, IO_AJ18, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& " 152 (BC_1, IO_AJ18, input, X), "& --BSR AK18 IO_AK18. Scan Cell 51 " 153 (BC_1, IO_AK18, output3, X, 154, 0, Z), "& " 154 (BC_1, *, control, 0), "& " 155 (BC_1, IO_AK18, input, X), "& --BSR AG17 IO_AG17. Scan Cell 52 " 156 (BC_1, IO_AG17, output3, X, 157, 0, Z), "& " 157 (BC_1, *, control, 0), "& " 158 (BC_1, IO_AG17, input, X), "& --BSR AF17 IO_AF17. Scan Cell 53 " 159 (BC_1, IO_AF17, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, IO_AF17, input, X), "& --BSR AJ17 IO_AJ17. Scan Cell 54 " 162 (BC_1, IO_AJ17, output3, X, 163, 0, Z), "& " 163 (BC_1, *, control, 0), "& " 164 (BC_1, IO_AJ17, input, X), "& --BSR AK17 IO_AK17. Scan Cell 55 " 165 (BC_1, IO_AK17, output3, X, 166, 0, Z), "& " 166 (BC_1, *, control, 0), "& " 167 (BC_1, IO_AK17, input, X), "& --BSR AG16 IO_AG16. Scan Cell 56 " 168 (BC_1, IO_AG16, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, IO_AG16, input, X), "& --BSR AE15 IO_AE15. Scan Cell 57 " 171 (BC_1, IO_AE15, output3, X, 172, 0, Z), "& " 172 (BC_1, *, control, 0), "& " 173 (BC_1, IO_AE15, input, X), "& --BSR AJ16 IO_AJ16. Scan Cell 58 " 174 (BC_1, IO_AJ16, output3, X, 175, 0, Z), "& " 175 (BC_1, *, control, 0), "& " 176 (BC_1, IO_AJ16, input, X), "& --BSR AK16 IO_AK16. Scan Cell 59 " 177 (BC_1, IO_AK16, output3, X, 178, 0, Z), "& " 178 (BC_1, *, control, 0), "& " 179 (BC_1, IO_AK16, input, X), "& --BSR AF15 IO_AF15. Scan Cell 60 " 180 (BC_1, IO_AF15, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, IO_AF15, input, X), "& --BSR AG15 IO_AG15. Scan Cell 61 " 183 (BC_1, IO_AG15, output3, X, 184, 0, Z), "& " 184 (BC_1, *, control, 0), "& " 185 (BC_1, IO_AG15, input, X), "& --BSR AJ15 IO_AJ15. Scan Cell 62 " 186 (BC_1, IO_AJ15, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, IO_AJ15, input, X), "& --BSR AK15 IO_AK15. Scan Cell 63 " 189 (BC_1, IO_AK15, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, IO_AK15, input, X), "& --BSR AE14 IO_AE14. Scan Cell 64 " 192 (BC_1, IO_AE14, output3, X, 193, 0, Z), "& " 193 (BC_1, *, control, 0), "& " 194 (BC_1, IO_AE14, input, X), "& --BSR AJ14 IO_AJ14. Scan Cell 65 " 195 (BC_1, IO_AJ14, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, IO_AJ14, input, X), "& --BSR AF14 IO_AF14. Scan Cell 66 " 198 (BC_1, IO_AF14, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, IO_AF14, input, X), "& --BSR AG14 IO_AG14. Scan Cell 67 " 201 (BC_1, IO_AG14, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, IO_AG14, input, X), "& --BSR AK14 IO_AK14. Scan Cell 68 " 204 (BC_1, IO_AK14, output3, X, 205, 0, Z), "& " 205 (BC_1, *, control, 0), "& " 206 (BC_1, IO_AK14, input, X), "& --BSR AG13 IO_AG13. Scan Cell 69 " 207 (BC_1, IO_AG13, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, IO_AG13, input, X), "& --BSR AJ13 IO_AJ13. Scan Cell 70 " 210 (BC_1, IO_AJ13, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, IO_AJ13, input, X), "& --BSR AK13 IO_AK13. Scan Cell 71 " 213 (BC_1, IO_AK13, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, IO_AK13, input, X), "& --BSR AF12 IO_AF12. Scan Cell 72 " 216 (BC_1, IO_AF12, output3, X, 217, 0, Z), "& " 217 (BC_1, *, control, 0), "& " 218 (BC_1, IO_AF12, input, X), "& --BSR AG12 IO_AG12. Scan Cell 73 " 219 (BC_1, IO_AG12, output3, X, 220, 0, Z), "& " 220 (BC_1, *, control, 0), "& " 221 (BC_1, IO_AG12, input, X), "& --BSR AJ12 IO_AJ12. Scan Cell 74 " 222 (BC_1, IO_AJ12, output3, X, 223, 0, Z), "& " 223 (BC_1, *, control, 0), "& " 224 (BC_1, IO_AJ12, input, X), "& --BSR AK12 IO_AK12. Scan Cell 75 " 225 (BC_1, IO_AK12, output3, X, 226, 0, Z), "& " 226 (BC_1, *, control, 0), "& " 227 (BC_1, IO_AK12, input, X), "& --BSR AG11 IO_AG11. Scan Cell 76 " 228 (BC_1, IO_AG11, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, IO_AG11, input, X), "& --BSR AF11 IO_AF11. Scan Cell 77 " 231 (BC_1, IO_AF11, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, IO_AF11, input, X), "& --BSR AJ11 IO_AJ11. Scan Cell 78 " 234 (BC_1, IO_AJ11, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, IO_AJ11, input, X), "& --BSR AK11 IO_AK11. Scan Cell 79 " 237 (BC_1, IO_AK11, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, IO_AK11, input, X), "& --BSR AG10 IO_AG10. Scan Cell 80 " 240 (BC_1, IO_AG10, output3, X, 241, 0, Z), "& " 241 (BC_1, *, control, 0), "& " 242 (BC_1, IO_AG10, input, X), "& --BSR AD12 IO_AD12. Scan Cell 81 " 243 (BC_1, IO_AD12, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, IO_AD12, input, X), "& --BSR AJ10 IO_AJ10. Scan Cell 82 " 246 (BC_1, IO_AJ10, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_AJ10, input, X), "& --BSR AK10 IO_AK10. Scan Cell 83 " 249 (BC_1, IO_AK10, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_AK10, input, X), "& --BSR AJ9 IO_AJ9. Scan Cell 84 " 252 (BC_1, IO_AJ9, output3, X, 253, 0, Z), "& " 253 (BC_1, *, control, 0), "& " 254 (BC_1, IO_AJ9, input, X), "& --BSR AK9 IO_AK9. Scan Cell 85 " 255 (BC_1, IO_AK9, output3, X, 256, 0, Z), "& " 256 (BC_1, *, control, 0), "& " 257 (BC_1, IO_AK9, input, X), "& --BSR AG9 IO_AG9. Scan Cell 86 " 258 (BC_1, IO_AG9, output3, X, 259, 0, Z), "& " 259 (BC_1, *, control, 0), "& " 260 (BC_1, IO_AG9, input, X), "& --BSR AE11 IO_AE11. Scan Cell 87 " 261 (BC_1, IO_AE11, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, IO_AE11, input, X), "& --BSR AF1 IO_AF1. Scan Cell 88 " 264 (BC_1, IO_AF1, output3, X, 265, 0, Z), "& " 265 (BC_1, *, control, 0), "& " 266 (BC_1, IO_AF1, input, X), "& --BSR AE1 IO_AE1. Scan Cell 89 " 267 (BC_1, IO_AE1, output3, X, 268, 0, Z), "& " 268 (BC_1, *, control, 0), "& " 269 (BC_1, IO_AE1, input, X), "& --BSR V9 IO_V9. Scan Cell 90 " 270 (BC_1, IO_V9, output3, X, 271, 0, Z), "& " 271 (BC_1, *, control, 0), "& " 272 (BC_1, IO_V9, input, X), "& --BSR V10 IO_V10. Scan Cell 91 " 273 (BC_1, IO_V10, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, IO_V10, input, X), "& --BSR V7 IO_V7. Scan Cell 92 " 276 (BC_1, IO_V7, output3, X, 277, 0, Z), "& " 277 (BC_1, *, control, 0), "& " 278 (BC_1, IO_V7, input, X), "& --BSR AE2 IO_AE2. Scan Cell 93 " 279 (BC_1, IO_AE2, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, IO_AE2, input, X), "& --BSR AC4 IO_AC4. Scan Cell 94 " 282 (BC_1, IO_AC4, output3, X, 283, 0, Z), "& " 283 (BC_1, *, control, 0), "& " 284 (BC_1, IO_AC4, input, X), "& --BSR AD3 IO_AD3. Scan Cell 95 " 285 (BC_1, IO_AD3, output3, X, 286, 0, Z), "& " 286 (BC_1, *, control, 0), "& " 287 (BC_1, IO_AD3, input, X), "& --BSR Y7 IO_Y7. Scan Cell 96 " 288 (BC_1, IO_Y7, output3, X, 289, 0, Z), "& " 289 (BC_1, *, control, 0), "& " 290 (BC_1, IO_Y7, input, X), "& --BSR Y6 IO_Y6. Scan Cell 97 " 291 (BC_1, IO_Y6, output3, X, 292, 0, Z), "& " 292 (BC_1, *, control, 0), "& " 293 (BC_1, IO_Y6, input, X), "& --BSR W7 IO_W7. Scan Cell 98 " 294 (BC_1, IO_W7, output3, X, 295, 0, Z), "& " 295 (BC_1, *, control, 0), "& " 296 (BC_1, IO_W7, input, X), "& --BSR AA5 IO_AA5. Scan Cell 99 " 297 (BC_1, IO_AA5, output3, X, 298, 0, Z), "& " 298 (BC_1, *, control, 0), "& " 299 (BC_1, IO_AA5, input, X), "& --BSR V8 IO_V8. Scan Cell 100 " 300 (BC_1, IO_V8, output3, X, 301, 0, Z), "& " 301 (BC_1, *, control, 0), "& " 302 (BC_1, IO_V8, input, X), "& --BSR AC3 IO_AC3. Scan Cell 101 " 303 (BC_1, IO_AC3, output3, X, 304, 0, Z), "& " 304 (BC_1, *, control, 0), "& " 305 (BC_1, IO_AC3, input, X), "& --BSR AD2 IO_AD2. Scan Cell 102 " 306 (BC_1, IO_AD2, output3, X, 307, 0, Z), "& " 307 (BC_1, *, control, 0), "& " 308 (BC_1, IO_AD2, input, X), "& --BSR AD1 IO_AD1. Scan Cell 103 " 309 (BC_1, IO_AD1, output3, X, 310, 0, Z), "& " 310 (BC_1, *, control, 0), "& " 311 (BC_1, IO_AD1, input, X), "& --BSR AC2 IO_AC2. Scan Cell 104 " 312 (BC_1, IO_AC2, output3, X, 313, 0, Z), "& " 313 (BC_1, *, control, 0), "& " 314 (BC_1, IO_AC2, input, X), "& --BSR AC1 IO_AC1. Scan Cell 105 " 315 (BC_1, IO_AC1, output3, X, 316, 0, Z), "& " 316 (BC_1, *, control, 0), "& " 317 (BC_1, IO_AC1, input, X), "& --BSR W8 IO_W8. Scan Cell 106 " 318 (BC_1, IO_W8, output3, X, 319, 0, Z), "& " 319 (BC_1, *, control, 0), "& " 320 (BC_1, IO_W8, input, X), "& --BSR AB4 IO_AB4. Scan Cell 107 " 321 (BC_1, IO_AB4, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, IO_AB4, input, X), "& --BSR U6 IO_U6. Scan Cell 108 " 324 (BC_1, IO_U6, output3, X, 325, 0, Z), "& " 325 (BC_1, *, control, 0), "& " 326 (BC_1, IO_U6, input, X), "& --BSR AA4 IO_AA4. Scan Cell 109 " 327 (BC_1, IO_AA4, output3, X, 328, 0, Z), "& " 328 (BC_1, *, control, 0), "& " 329 (BC_1, IO_AA4, input, X), "& --BSR AB2 IO_AB2. Scan Cell 110 " 330 (BC_1, IO_AB2, output3, X, 331, 0, Z), "& " 331 (BC_1, *, control, 0), "& " 332 (BC_1, IO_AB2, input, X), "& --BSR AB1 IO_AB1. Scan Cell 111 " 333 (BC_1, IO_AB1, output3, X, 334, 0, Z), "& " 334 (BC_1, *, control, 0), "& " 335 (BC_1, IO_AB1, input, X), "& --BSR AA2 IO_AA2. Scan Cell 112 " 336 (BC_1, IO_AA2, output3, X, 337, 0, Z), "& " 337 (BC_1, *, control, 0), "& " 338 (BC_1, IO_AA2, input, X), "& --BSR AA1 IO_AA1. Scan Cell 113 " 339 (BC_1, IO_AA1, output3, X, 340, 0, Z), "& " 340 (BC_1, *, control, 0), "& " 341 (BC_1, IO_AA1, input, X), "& --BSR T9 IO_T9. Scan Cell 114 " 342 (BC_1, IO_T9, output3, X, 343, 0, Z), "& " 343 (BC_1, *, control, 0), "& " 344 (BC_1, IO_T9, input, X), "& --BSR W6 IO_W6. Scan Cell 115 " 345 (BC_1, IO_W6, output3, X, 346, 0, Z), "& " 346 (BC_1, *, control, 0), "& " 347 (BC_1, IO_W6, input, X), "& --BSR U9 IO_U9. Scan Cell 116 " 348 (BC_1, IO_U9, output3, X, 349, 0, Z), "& " 349 (BC_1, *, control, 0), "& " 350 (BC_1, IO_U9, input, X), "& --BSR W4 IO_W4. Scan Cell 117 " 351 (BC_1, IO_W4, output3, X, 352, 0, Z), "& " 352 (BC_1, *, control, 0), "& " 353 (BC_1, IO_W4, input, X), "& --BSR Y2 IO_Y2. Scan Cell 118 " 354 (BC_1, IO_Y2, output3, X, 355, 0, Z), "& " 355 (BC_1, *, control, 0), "& " 356 (BC_1, IO_Y2, input, X), "& --BSR Y1 IO_Y1. Scan Cell 119 " 357 (BC_1, IO_Y1, output3, X, 358, 0, Z), "& " 358 (BC_1, *, control, 0), "& " 359 (BC_1, IO_Y1, input, X), "& --BSR V5 IO_V5. Scan Cell 120 " 360 (BC_1, IO_V5, output3, X, 361, 0, Z), "& " 361 (BC_1, *, control, 0), "& " 362 (BC_1, IO_V5, input, X), "& --BSR W5 IO_W5. Scan Cell 121 " 363 (BC_1, IO_W5, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, IO_W5, input, X), "& --BSR V6 IO_V6. Scan Cell 122 " 366 (BC_1, IO_V6, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, IO_V6, input, X), "& --BSR AA3 IO_AA3. Scan Cell 123 " 369 (BC_1, IO_AA3, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, IO_AA3, input, X), "& --BSR T6 IO_T6. Scan Cell 124 " 372 (BC_1, IO_T6, output3, X, 373, 0, Z), "& " 373 (BC_1, *, control, 0), "& " 374 (BC_1, IO_T6, input, X), "& --BSR W1 IO_W1. Scan Cell 125 " 375 (BC_1, IO_W1, output3, X, 376, 0, Z), "& " 376 (BC_1, *, control, 0), "& " 377 (BC_1, IO_W1, input, X), "& --BSR V1 IO_V1. Scan Cell 126 " 378 (BC_1, IO_V1, output3, X, 379, 0, Z), "& " 379 (BC_1, *, control, 0), "& " 380 (BC_1, IO_V1, input, X), "& --BSR V2 IO_V2. Scan Cell 127 " 381 (BC_1, IO_V2, output3, X, 382, 0, Z), "& " 382 (BC_1, *, control, 0), "& " 383 (BC_1, IO_V2, input, X), "& --BSR V4 IO_V4. Scan Cell 128 " 384 (BC_1, IO_V4, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, IO_V4, input, X), "& --BSR V3 IO_V3. Scan Cell 129 " 387 (BC_1, IO_V3, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, IO_V3, input, X), "& --BSR U8 IO_U8. Scan Cell 130 " 390 (BC_1, IO_U8, output3, X, 391, 0, Z), "& " 391 (BC_1, *, control, 0), "& " 392 (BC_1, IO_U8, input, X), "& --BSR T5 IO_T5. Scan Cell 131 " 393 (BC_1, IO_T5, output3, X, 394, 0, Z), "& " 394 (BC_1, *, control, 0), "& " 395 (BC_1, IO_T5, input, X), "& --BSR T8 IO_T8. Scan Cell 132 " 396 (BC_1, IO_T8, output3, X, 397, 0, Z), "& " 397 (BC_1, *, control, 0), "& " 398 (BC_1, IO_T8, input, X), "& --BSR U5 IO_U5. Scan Cell 133 " 399 (BC_1, IO_U5, output3, X, 400, 0, Z), "& " 400 (BC_1, *, control, 0), "& " 401 (BC_1, IO_U5, input, X), "& --BSR U4 IO_U4. Scan Cell 134 " 402 (BC_1, IO_U4, output3, X, 403, 0, Z), "& " 403 (BC_1, *, control, 0), "& " 404 (BC_1, IO_U4, input, X), "& --BSR U3 IO_U3. Scan Cell 135 " 405 (BC_1, IO_U3, output3, X, 406, 0, Z), "& " 406 (BC_1, *, control, 0), "& " 407 (BC_1, IO_U3, input, X), "& --BSR U2 IO_U2. Scan Cell 136 " 408 (BC_1, IO_U2, output3, X, 409, 0, Z), "& " 409 (BC_1, *, control, 0), "& " 410 (BC_1, IO_U2, input, X), "& --BSR U1 IO_U1. Scan Cell 137 " 411 (BC_1, IO_U1, output3, X, 412, 0, Z), "& " 412 (BC_1, *, control, 0), "& " 413 (BC_1, IO_U1, input, X), "& --BSR U7 IO_U7. Scan Cell 138 " 414 (BC_1, IO_U7, output3, X, 415, 0, Z), "& " 415 (BC_1, *, control, 0), "& " 416 (BC_1, IO_U7, input, X), "& --BSR T4 IO_T4. Scan Cell 139 " 417 (BC_1, IO_T4, output3, X, 418, 0, Z), "& " 418 (BC_1, *, control, 0), "& " 419 (BC_1, IO_T4, input, X), "& --BSR T7 IO_T7. Scan Cell 140 " 420 (BC_1, IO_T7, output3, X, 421, 0, Z), "& " 421 (BC_1, *, control, 0), "& " 422 (BC_1, IO_T7, input, X), "& --BSR T1 IO_T1. Scan Cell 141 " 423 (BC_1, IO_T1, output3, X, 424, 0, Z), "& " 424 (BC_1, *, control, 0), "& " 425 (BC_1, IO_T1, input, X), "& --BSR R1 IO_R1. Scan Cell 142 " 426 (BC_1, IO_R1, output3, X, 427, 0, Z), "& " 427 (BC_1, *, control, 0), "& " 428 (BC_1, IO_R1, input, X), "& --BSR R2 IO_R2. Scan Cell 143 " 429 (BC_1, IO_R2, output3, X, 430, 0, Z), "& " 430 (BC_1, *, control, 0), "& " 431 (BC_1, IO_R2, input, X), "& --BSR R3 IO_R3. Scan Cell 144 " 432 (BC_1, IO_R3, output3, X, 433, 0, Z), "& " 433 (BC_1, *, control, 0), "& " 434 (BC_1, IO_R3, input, X), "& --BSR R4 IO_R4. Scan Cell 145 " 435 (BC_1, IO_R4, output3, X, 436, 0, Z), "& " 436 (BC_1, *, control, 0), "& " 437 (BC_1, IO_R4, input, X), "& --BSR R9 IO_R9. Scan Cell 146 " 438 (BC_1, IO_R9, output3, X, 439, 0, Z), "& " 439 (BC_1, *, control, 0), "& " 440 (BC_1, IO_R9, input, X), "& --BSR R6 IO_R6. Scan Cell 147 " 441 (BC_1, IO_R6, output3, X, 442, 0, Z), "& " 442 (BC_1, *, control, 0), "& " 443 (BC_1, IO_R6, input, X), "& --BSR P9 IO_P9. Scan Cell 148 " 444 (BC_1, IO_P9, output3, X, 445, 0, Z), "& " 445 (BC_1, *, control, 0), "& " 446 (BC_1, IO_P9, input, X), "& --BSR R5 IO_R5. Scan Cell 149 " 447 (BC_1, IO_R5, output3, X, 448, 0, Z), "& " 448 (BC_1, *, control, 0), "& " 449 (BC_1, IO_R5, input, X), "& --BSR P1 IO_P1. Scan Cell 150 " 450 (BC_1, IO_P1, output3, X, 451, 0, Z), "& " 451 (BC_1, *, control, 0), "& " 452 (BC_1, IO_P1, input, X), "& --BSR P2 IO_P2. Scan Cell 151 " 453 (BC_1, IO_P2, output3, X, 454, 0, Z), "& " 454 (BC_1, *, control, 0), "& " 455 (BC_1, IO_P2, input, X), "& --BSR P3 IO_P3. Scan Cell 152 " 456 (BC_1, IO_P3, output3, X, 457, 0, Z), "& " 457 (BC_1, *, control, 0), "& " 458 (BC_1, IO_P3, input, X), "& --BSR P4 IO_P4. Scan Cell 153 " 459 (BC_1, IO_P4, output3, X, 460, 0, Z), "& " 460 (BC_1, *, control, 0), "& " 461 (BC_1, IO_P4, input, X), "& --BSR R8 IO_R8. Scan Cell 154 " 462 (BC_1, IO_R8, output3, X, 463, 0, Z), "& " 463 (BC_1, *, control, 0), "& " 464 (BC_1, IO_R8, input, X), "& --BSR L4 IO_L4. Scan Cell 155 " 465 (BC_1, IO_L4, output3, X, 466, 0, Z), "& " 466 (BC_1, *, control, 0), "& " 467 (BC_1, IO_L4, input, X), "& --BSR P8 IO_P8. Scan Cell 156 " 468 (BC_1, IO_P8, output3, X, 469, 0, Z), "& " 469 (BC_1, *, control, 0), "& " 470 (BC_1, IO_P8, input, X), "& --BSR P5 IO_P5. Scan Cell 157 " 471 (BC_1, IO_P5, output3, X, 472, 0, Z), "& " 472 (BC_1, *, control, 0), "& " 473 (BC_1, IO_P5, input, X), "& --BSR N1 IO_N1. Scan Cell 158 " 474 (BC_1, IO_N1, output3, X, 475, 0, Z), "& " 475 (BC_1, *, control, 0), "& " 476 (BC_1, IO_N1, input, X), "& --BSR N2 IO_N2. Scan Cell 159 " 477 (BC_1, IO_N2, output3, X, 478, 0, Z), "& " 478 (BC_1, *, control, 0), "& " 479 (BC_1, IO_N2, input, X), "& --BSR N3 IO_N3. Scan Cell 160 " 480 (BC_1, IO_N3, output3, X, 481, 0, Z), "& " 481 (BC_1, *, control, 0), "& " 482 (BC_1, IO_N3, input, X), "& --BSR N4 IO_N4. Scan Cell 161 " 483 (BC_1, IO_N4, output3, X, 484, 0, Z), "& " 484 (BC_1, *, control, 0), "& " 485 (BC_1, IO_N4, input, X), "& --BSR R7 IO_R7. Scan Cell 162 " 486 (BC_1, IO_R7, output3, X, 487, 0, Z), "& " 487 (BC_1, *, control, 0), "& " 488 (BC_1, IO_R7, input, X), "& --BSR N5 IO_N5. Scan Cell 163 " 489 (BC_1, IO_N5, output3, X, 490, 0, Z), "& " 490 (BC_1, *, control, 0), "& " 491 (BC_1, IO_N5, input, X), "& --BSR P7 IO_P7. Scan Cell 164 " 492 (BC_1, IO_P7, output3, X, 493, 0, Z), "& " 493 (BC_1, *, control, 0), "& " 494 (BC_1, IO_P7, input, X), "& --BSR F2 IO_F2. Scan Cell 165 " 495 (BC_1, IO_F2, output3, X, 496, 0, Z), "& " 496 (BC_1, *, control, 0), "& " 497 (BC_1, IO_F2, input, X), "& --BSR M1 IO_M1. Scan Cell 166 " 498 (BC_1, IO_M1, output3, X, 499, 0, Z), "& " 499 (BC_1, *, control, 0), "& " 500 (BC_1, IO_M1, input, X), "& --BSR M2 IO_M2. Scan Cell 167 " 501 (BC_1, IO_M2, output3, X, 502, 0, Z), "& " 502 (BC_1, *, control, 0), "& " 503 (BC_1, IO_M2, input, X), "& --BSR M3 IO_M3. Scan Cell 168 " 504 (BC_1, IO_M3, output3, X, 505, 0, Z), "& " 505 (BC_1, *, control, 0), "& " 506 (BC_1, IO_M3, input, X), "& --BSR M4 IO_M4. Scan Cell 169 " 507 (BC_1, IO_M4, output3, X, 508, 0, Z), "& " 508 (BC_1, *, control, 0), "& " 509 (BC_1, IO_M4, input, X), "& --BSR P6 IO_P6. Scan Cell 170 " 510 (BC_1, IO_P6, output3, X, 511, 0, Z), "& " 511 (BC_1, *, control, 0), "& " 512 (BC_1, IO_P6, input, X), "& --BSR M5 IO_M5. Scan Cell 171 " 513 (BC_1, IO_M5, output3, X, 514, 0, Z), "& " 514 (BC_1, *, control, 0), "& " 515 (BC_1, IO_M5, input, X), "& --BSR N9 IO_N9. Scan Cell 172 " 516 (BC_1, IO_N9, output3, X, 517, 0, Z), "& " 517 (BC_1, *, control, 0), "& " 518 (BC_1, IO_N9, input, X), "& --BSR L1 IO_L1. Scan Cell 173 " 519 (BC_1, IO_L1, output3, X, 520, 0, Z), "& " 520 (BC_1, *, control, 0), "& " 521 (BC_1, IO_L1, input, X), "& --BSR L2 IO_L2. Scan Cell 174 " 522 (BC_1, IO_L2, output3, X, 523, 0, Z), "& " 523 (BC_1, *, control, 0), "& " 524 (BC_1, IO_L2, input, X), "& --BSR L3 IO_L3. Scan Cell 175 " 525 (BC_1, IO_L3, output3, X, 526, 0, Z), "& " 526 (BC_1, *, control, 0), "& " 527 (BC_1, IO_L3, input, X), "& --BSR J1 IO_J1. Scan Cell 176 " 528 (BC_1, IO_J1, output3, X, 529, 0, Z), "& " 529 (BC_1, *, control, 0), "& " 530 (BC_1, IO_J1, input, X), "& --BSR J2 IO_J2. Scan Cell 177 " 531 (BC_1, IO_J2, output3, X, 532, 0, Z), "& " 532 (BC_1, *, control, 0), "& " 533 (BC_1, IO_J2, input, X), "& --BSR N8 IO_N8. Scan Cell 178 " 534 (BC_1, IO_N8, output3, X, 535, 0, Z), "& " 535 (BC_1, *, control, 0), "& " 536 (BC_1, IO_N8, input, X), "& --BSR K3 IO_K3. Scan Cell 179 " 537 (BC_1, IO_K3, output3, X, 538, 0, Z), "& " 538 (BC_1, *, control, 0), "& " 539 (BC_1, IO_K3, input, X), "& --BSR N6 IO_N6. Scan Cell 180 " 540 (BC_1, IO_N6, output3, X, 541, 0, Z), "& " 541 (BC_1, *, control, 0), "& " 542 (BC_1, IO_N6, input, X), "& --BSR G1 IO_G1. Scan Cell 181 " 543 (BC_1, IO_G1, output3, X, 544, 0, Z), "& " 544 (BC_1, *, control, 0), "& " 545 (BC_1, IO_G1, input, X), "& --BSR H1 IO_H1. Scan Cell 182 " 546 (BC_1, IO_H1, output3, X, 547, 0, Z), "& " 547 (BC_1, *, control, 0), "& " 548 (BC_1, IO_H1, input, X), "& --BSR H2 IO_H2. Scan Cell 183 " 549 (BC_1, IO_H2, output3, X, 550, 0, Z), "& " 550 (BC_1, *, control, 0), "& " 551 (BC_1, IO_H2, input, X), "& --BSR J3 IO_J3. Scan Cell 184 " 552 (BC_1, IO_J3, output3, X, 553, 0, Z), "& " 553 (BC_1, *, control, 0), "& " 554 (BC_1, IO_J3, input, X), "& --BSR J4 IO_J4. Scan Cell 185 " 555 (BC_1, IO_J4, output3, X, 556, 0, Z), "& " 556 (BC_1, *, control, 0), "& " 557 (BC_1, IO_J4, input, X), "& --BSR M8 IO_M8. Scan Cell 186 " 558 (BC_1, IO_M8, output3, X, 559, 0, Z), "& " 559 (BC_1, *, control, 0), "& " 560 (BC_1, IO_M8, input, X), "& --BSR K5 IO_K5. Scan Cell 187 " 561 (BC_1, IO_K5, output3, X, 562, 0, Z), "& " 562 (BC_1, *, control, 0), "& " 563 (BC_1, IO_K5, input, X), "& --BSR N7 IO_N7. Scan Cell 188 " 564 (BC_1, IO_N7, output3, X, 565, 0, Z), "& " 565 (BC_1, *, control, 0), "& " 566 (BC_1, IO_N7, input, X), "& --BSR H4 IO_H4. Scan Cell 189 " 567 (BC_1, IO_H4, output3, X, 568, 0, Z), "& " 568 (BC_1, *, control, 0), "& " 569 (BC_1, IO_H4, input, X), "& --BSR G2 IO_G2. Scan Cell 190 " 570 (BC_1, IO_G2, output3, X, 571, 0, Z), "& " 571 (BC_1, *, control, 0), "& " 572 (BC_1, IO_G2, input, X), "& --BSR G3 IO_G3. Scan Cell 191 " 573 (BC_1, IO_G3, output3, X, 574, 0, Z), "& " 574 (BC_1, *, control, 0), "& " 575 (BC_1, IO_G3, input, X), "& --BSR F1 IO_F1. Scan Cell 192 " 576 (BC_1, IO_F1, output3, X, 577, 0, Z), "& " 577 (BC_1, *, control, 0), "& " 578 (BC_1, IO_F1, input, X), "& --BSR E1 IO_E1. Scan Cell 193 " 579 (BC_1, IO_E1, output3, X, 580, 0, Z), "& " 580 (BC_1, *, control, 0), "& " 581 (BC_1, IO_E1, input, X), "& --BSR L6 IO_L6. Scan Cell 194 " 582 (BC_1, IO_L6, output3, X, 583, 0, Z), "& " 583 (BC_1, *, control, 0), "& " 584 (BC_1, IO_L6, input, X), "& --BSR L7 IO_L7. Scan Cell 195 " 585 (BC_1, IO_L7, output3, X, 586, 0, Z), "& " 586 (BC_1, *, control, 0), "& " 587 (BC_1, IO_L7, input, X), "& --BSR F11 IO_F11. Scan Cell 196 " 588 (BC_1, IO_F11, output3, X, 589, 0, Z), "& " 589 (BC_1, *, control, 0), "& " 590 (BC_1, IO_F11, input, X), "& --BSR D9 IO_D9. Scan Cell 197 " 591 (BC_1, IO_D9, output3, X, 592, 0, Z), "& " 592 (BC_1, *, control, 0), "& " 593 (BC_1, IO_D9, input, X), "& --BSR A9 IO_A9. Scan Cell 198 " 594 (BC_1, IO_A9, output3, X, 595, 0, Z), "& " 595 (BC_1, *, control, 0), "& " 596 (BC_1, IO_A9, input, X), "& --BSR B9 IO_B9. Scan Cell 199 " 597 (BC_1, IO_B9, output3, X, 598, 0, Z), "& " 598 (BC_1, *, control, 0), "& " 599 (BC_1, IO_B9, input, X), "& --BSR A10 IO_A10. Scan Cell 200 " 600 (BC_1, IO_A10, output3, X, 601, 0, Z), "& " 601 (BC_1, *, control, 0), "& " 602 (BC_1, IO_A10, input, X), "& --BSR B10 IO_B10. Scan Cell 201 " 603 (BC_1, IO_B10, output3, X, 604, 0, Z), "& " 604 (BC_1, *, control, 0), "& " 605 (BC_1, IO_B10, input, X), "& --BSR G12 IO_G12. Scan Cell 202 " 606 (BC_1, IO_G12, output3, X, 607, 0, Z), "& " 607 (BC_1, *, control, 0), "& " 608 (BC_1, IO_G12, input, X), "& --BSR D10 IO_D10. Scan Cell 203 " 609 (BC_1, IO_D10, output3, X, 610, 0, Z), "& " 610 (BC_1, *, control, 0), "& " 611 (BC_1, IO_D10, input, X), "& --BSR A11 IO_A11. Scan Cell 204 " 612 (BC_1, IO_A11, output3, X, 613, 0, Z), "& " 613 (BC_1, *, control, 0), "& " 614 (BC_1, IO_A11, input, X), "& --BSR B11 IO_B11. Scan Cell 205 " 615 (BC_1, IO_B11, output3, X, 616, 0, Z), "& " 616 (BC_1, *, control, 0), "& " 617 (BC_1, IO_B11, input, X), "& --BSR E11 IO_E11. Scan Cell 206 " 618 (BC_1, IO_E11, output3, X, 619, 0, Z), "& " 619 (BC_1, *, control, 0), "& " 620 (BC_1, IO_E11, input, X), "& --BSR D11 IO_D11. Scan Cell 207 " 621 (BC_1, IO_D11, output3, X, 622, 0, Z), "& " 622 (BC_1, *, control, 0), "& " 623 (BC_1, IO_D11, input, X), "& --BSR A12 IO_A12. Scan Cell 208 " 624 (BC_1, IO_A12, output3, X, 625, 0, Z), "& " 625 (BC_1, *, control, 0), "& " 626 (BC_1, IO_A12, input, X), "& --BSR B12 IO_B12. Scan Cell 209 " 627 (BC_1, IO_B12, output3, X, 628, 0, Z), "& " 628 (BC_1, *, control, 0), "& " 629 (BC_1, IO_B12, input, X), "& --BSR D12 IO_D12. Scan Cell 210 " 630 (BC_1, IO_D12, output3, X, 631, 0, Z), "& " 631 (BC_1, *, control, 0), "& " 632 (BC_1, IO_D12, input, X), "& --BSR E12 IO_E12. Scan Cell 211 " 633 (BC_1, IO_E12, output3, X, 634, 0, Z), "& " 634 (BC_1, *, control, 0), "& " 635 (BC_1, IO_E12, input, X), "& --BSR A13 IO_A13. Scan Cell 212 " 636 (BC_1, IO_A13, output3, X, 637, 0, Z), "& " 637 (BC_1, *, control, 0), "& " 638 (BC_1, IO_A13, input, X), "& --BSR B13 IO_B13. Scan Cell 213 " 639 (BC_1, IO_B13, output3, X, 640, 0, Z), "& " 640 (BC_1, *, control, 0), "& " 641 (BC_1, IO_B13, input, X), "& --BSR D13 IO_D13. Scan Cell 214 " 642 (BC_1, IO_D13, output3, X, 643, 0, Z), "& " 643 (BC_1, *, control, 0), "& " 644 (BC_1, IO_D13, input, X), "& --BSR A14 IO_A14. Scan Cell 215 " 645 (BC_1, IO_A14, output3, X, 646, 0, Z), "& " 646 (BC_1, *, control, 0), "& " 647 (BC_1, IO_A14, input, X), "& --BSR D14 IO_D14. Scan Cell 216 " 648 (BC_1, IO_D14, output3, X, 649, 0, Z), "& " 649 (BC_1, *, control, 0), "& " 650 (BC_1, IO_D14, input, X), "& --BSR E14 IO_E14. Scan Cell 217 " 651 (BC_1, IO_E14, output3, X, 652, 0, Z), "& " 652 (BC_1, *, control, 0), "& " 653 (BC_1, IO_E14, input, X), "& --BSR B14 IO_B14. Scan Cell 218 " 654 (BC_1, IO_B14, output3, X, 655, 0, Z), "& " 655 (BC_1, *, control, 0), "& " 656 (BC_1, IO_B14, input, X), "& --BSR F14 IO_F14. Scan Cell 219 " 657 (BC_1, IO_F14, output3, X, 658, 0, Z), "& " 658 (BC_1, *, control, 0), "& " 659 (BC_1, IO_F14, input, X), "& --BSR A15 IO_A15. Scan Cell 220 " 660 (BC_1, IO_A15, output3, X, 661, 0, Z), "& " 661 (BC_1, *, control, 0), "& " 662 (BC_1, IO_A15, input, X), "& --BSR B15 IO_B15. Scan Cell 221 " 663 (BC_1, IO_B15, output3, X, 664, 0, Z), "& " 664 (BC_1, *, control, 0), "& " 665 (BC_1, IO_B15, input, X), "& --BSR D15 IO_D15. Scan Cell 222 " 666 (BC_1, IO_D15, output3, X, 667, 0, Z), "& " 667 (BC_1, *, control, 0), "& " 668 (BC_1, IO_D15, input, X), "& --BSR E15 IO_E15. Scan Cell 223 " 669 (BC_1, IO_E15, output3, X, 670, 0, Z), "& " 670 (BC_1, *, control, 0), "& " 671 (BC_1, IO_E15, input, X), "& --BSR A16 IO_A16. Scan Cell 224 " 672 (BC_1, IO_A16, output3, X, 673, 0, Z), "& " 673 (BC_1, *, control, 0), "& " 674 (BC_1, IO_A16, input, X), "& --BSR B16 IO_B16. Scan Cell 225 " 675 (BC_1, IO_B16, output3, X, 676, 0, Z), "& " 676 (BC_1, *, control, 0), "& " 677 (BC_1, IO_B16, input, X), "& --BSR F15 IO_F15. Scan Cell 226 " 678 (BC_1, IO_F15, output3, X, 679, 0, Z), "& " 679 (BC_1, *, control, 0), "& " 680 (BC_1, IO_F15, input, X), "& --BSR D16 IO_D16. Scan Cell 227 " 681 (BC_1, IO_D16, output3, X, 682, 0, Z), "& " 682 (BC_1, *, control, 0), "& " 683 (BC_1, IO_D16, input, X), "& --BSR A17 IO_A17. Scan Cell 228 " 684 (BC_1, IO_A17, output3, X, 685, 0, Z), "& " 685 (BC_1, *, control, 0), "& " 686 (BC_1, IO_A17, input, X), "& --BSR B17 IO_B17. Scan Cell 229 " 687 (BC_1, IO_B17, output3, X, 688, 0, Z), "& " 688 (BC_1, *, control, 0), "& " 689 (BC_1, IO_B17, input, X), "& --BSR E17 IO_E17. Scan Cell 230 " 690 (BC_1, IO_E17, output3, X, 691, 0, Z), "& " 691 (BC_1, *, control, 0), "& " 692 (BC_1, IO_E17, input, X), "& --BSR D17 IO_D17. Scan Cell 231 " 693 (BC_1, IO_D17, output3, X, 694, 0, Z), "& " 694 (BC_1, *, control, 0), "& " 695 (BC_1, IO_D17, input, X), "& --BSR A18 IO_A18. Scan Cell 232 " 696 (BC_1, IO_A18, output3, X, 697, 0, Z), "& " 697 (BC_1, *, control, 0), "& " 698 (BC_1, IO_A18, input, X), "& --BSR B18 IO_B18. Scan Cell 233 " 699 (BC_1, IO_B18, output3, X, 700, 0, Z), "& " 700 (BC_1, *, control, 0), "& " 701 (BC_1, IO_B18, input, X), "& --BSR D18 IO_D18. Scan Cell 234 " 702 (BC_1, IO_D18, output3, X, 703, 0, Z), "& " 703 (BC_1, *, control, 0), "& " 704 (BC_1, IO_D18, input, X), "& --BSR E18 IO_E18. Scan Cell 235 " 705 (BC_1, IO_E18, output3, X, 706, 0, Z), "& " 706 (BC_1, *, control, 0), "& " 707 (BC_1, IO_E18, input, X), "& --BSR A19 IO_A19. Scan Cell 236 " 708 (BC_1, IO_A19, output3, X, 709, 0, Z), "& " 709 (BC_1, *, control, 0), "& " 710 (BC_1, IO_A19, input, X), "& --BSR B19 IO_B19. Scan Cell 237 " 711 (BC_1, IO_B19, output3, X, 712, 0, Z), "& " 712 (BC_1, *, control, 0), "& " 713 (BC_1, IO_B19, input, X), "& --BSR D19 IO_D19. Scan Cell 238 " 714 (BC_1, IO_D19, output3, X, 715, 0, Z), "& " 715 (BC_1, *, control, 0), "& " 716 (BC_1, IO_D19, input, X), "& --BSR A20 IO_A20. Scan Cell 239 " 717 (BC_1, IO_A20, output3, X, 718, 0, Z), "& " 718 (BC_1, *, control, 0), "& " 719 (BC_1, IO_A20, input, X), "& --BSR D20 IO_D20. Scan Cell 240 " 720 (BC_1, IO_D20, output3, X, 721, 0, Z), "& " 721 (BC_1, *, control, 0), "& " 722 (BC_1, IO_D20, input, X), "& --BSR E20 IO_E20. Scan Cell 241 " 723 (BC_1, IO_E20, output3, X, 724, 0, Z), "& " 724 (BC_1, *, control, 0), "& " 725 (BC_1, IO_E20, input, X), "& --BSR B20 IO_B20. Scan Cell 242 " 726 (BC_1, IO_B20, output3, X, 727, 0, Z), "& " 727 (BC_1, *, control, 0), "& " 728 (BC_1, IO_B20, input, X), "& --BSR F18 IO_F18. Scan Cell 243 " 729 (BC_1, IO_F18, output3, X, 730, 0, Z), "& " 730 (BC_1, *, control, 0), "& " 731 (BC_1, IO_F18, input, X), "& --BSR A21 IO_A21. Scan Cell 244 " 732 (BC_1, IO_A21, output3, X, 733, 0, Z), "& " 733 (BC_1, *, control, 0), "& " 734 (BC_1, IO_A21, input, X), "& --BSR B21 IO_B21. Scan Cell 245 " 735 (BC_1, IO_B21, output3, X, 736, 0, Z), "& " 736 (BC_1, *, control, 0), "& " 737 (BC_1, IO_B21, input, X), "& --BSR D21 IO_D21. Scan Cell 246 " 738 (BC_1, IO_D21, output3, X, 739, 0, Z), "& " 739 (BC_1, *, control, 0), "& " 740 (BC_1, IO_D21, input, X), "& --BSR E21 IO_E21. Scan Cell 247 " 741 (BC_1, IO_E21, output3, X, 742, 0, Z), "& " 742 (BC_1, *, control, 0), "& " 743 (BC_1, IO_E21, input, X), "& --BSR B22 IO_B22. Scan Cell 248 " 744 (BC_1, IO_B22, output3, X, 745, 0, Z), "& " 745 (BC_1, *, control, 0), "& " 746 (BC_1, IO_B22, input, X), "& --BSR A22 IO_A22. Scan Cell 249 " 747 (BC_1, IO_A22, output3, X, 748, 0, Z), "& " 748 (BC_1, *, control, 0), "& " 749 (BC_1, IO_A22, input, X), "& --BSR F21 IO_F21. Scan Cell 250 " 750 (BC_1, IO_F21, output3, X, 751, 0, Z), "& " 751 (BC_1, *, control, 0), "& " 752 (BC_1, IO_F21, input, X), "& --BSR D22 IO_D22. Scan Cell 251 " 753 (BC_1, IO_D22, output3, X, 754, 0, Z), "& " 754 (BC_1, *, control, 0), "& " 755 (BC_1, IO_D22, input, X), "& --BSR A23 IO_A23. Scan Cell 252 " 756 (BC_1, IO_A23, output3, X, 757, 0, Z), "& " 757 (BC_1, *, control, 0), "& " 758 (BC_1, IO_A23, input, X), "& --BSR B23 IO_B23. Scan Cell 253 " 759 (BC_1, IO_B23, output3, X, 760, 0, Z), "& " 760 (BC_1, *, control, 0), "& " 761 (BC_1, IO_B23, input, X), "& --BSR E23 IO_E23. Scan Cell 254 " 762 (BC_1, IO_E23, output3, X, 763, 0, Z), "& " 763 (BC_1, *, control, 0), "& " 764 (BC_1, IO_E23, input, X), "& --BSR D23 IO_D23. Scan Cell 255 " 765 (BC_1, IO_D23, output3, X, 766, 0, Z), "& " 766 (BC_1, *, control, 0), "& " 767 (BC_1, IO_D23, input, X), "& --BSR D30 IO_D30. Scan Cell 256 " 768 (BC_1, IO_D30, output3, X, 769, 0, Z), "& " 769 (BC_1, *, control, 0), "& " 770 (BC_1, IO_D30, input, X), "& --BSR C30 IO_C30. Scan Cell 257 " 771 (BC_1, IO_C30, output3, X, 772, 0, Z), "& " 772 (BC_1, *, control, 0), "& " 773 (BC_1, IO_C30, input, X), "& --BSR E29 IO_E29. Scan Cell 258 " 774 (BC_1, IO_E29, output3, X, 775, 0, Z), "& " 775 (BC_1, *, control, 0), "& " 776 (BC_1, IO_E29, input, X), "& --BSR F29 IO_F29. Scan Cell 259 " 777 (BC_1, IO_F29, output3, X, 778, 0, Z), "& " 778 (BC_1, *, control, 0), "& " 779 (BC_1, IO_F29, input, X), "& --BSR A24 IO_A24. Scan Cell 260 " 780 (BC_1, IO_A24, output3, X, 781, 0, Z), "& " 781 (BC_1, *, control, 0), "& " 782 (BC_1, IO_A24, input, X), "& --BSR B24 IO_B24. Scan Cell 261 " 783 (BC_1, IO_B24, output3, X, 784, 0, Z), "& " 784 (BC_1, *, control, 0), "& " 785 (BC_1, IO_B24, input, X), "& --BSR A25 IO_A25. Scan Cell 262 " 786 (BC_1, IO_A25, output3, X, 787, 0, Z), "& " 787 (BC_1, *, control, 0), "& " 788 (BC_1, IO_A25, input, X), "& --BSR B25 IO_B25. Scan Cell 263 " 789 (BC_1, IO_B25, output3, X, 790, 0, Z), "& " 790 (BC_1, *, control, 0), "& " 791 (BC_1, IO_B25, input, X), "& --BSR D24 IO_D24. Scan Cell 264 " 792 (BC_1, IO_D24, output3, X, 793, 0, Z), "& " 793 (BC_1, *, control, 0), "& " 794 (BC_1, IO_D24, input, X), "& --BSR D25 IO_D25. Scan Cell 265 " 795 (BC_1, IO_D25, output3, X, 796, 0, Z), "& " 796 (BC_1, *, control, 0), "& " 797 (BC_1, IO_D25, input, X), "& --BSR A26 IO_A26. Scan Cell 266 " 798 (BC_1, IO_A26, output3, X, 799, 0, Z), "& " 799 (BC_1, *, control, 0), "& " 800 (BC_1, IO_A26, input, X), "& --BSR B26 IO_B26. Scan Cell 267 " 801 (BC_1, IO_B26, output3, X, 802, 0, Z), "& " 802 (BC_1, *, control, 0), "& " 803 (BC_1, IO_B26, input, X), "& --BSR C27 IO_C27. Scan Cell 268 " 804 (BC_1, IO_C27, output3, X, 805, 0, Z), "& " 805 (BC_1, *, control, 0), "& " 806 (BC_1, IO_C27, input, X), "& --BSR B27 IO_B27. Scan Cell 269 " 807 (BC_1, IO_B27, output3, X, 808, 0, Z), "& " 808 (BC_1, *, control, 0), "& " 809 (BC_1, IO_B27, input, X), "& --BSR A27 IO_A27. Scan Cell 270 " 810 (BC_1, IO_A27, output3, X, 811, 0, Z), "& " 811 (BC_1, *, control, 0), "& " 812 (BC_1, IO_A27, input, X), "& --BSR A28 IO_A28. Scan Cell 271 " 813 (BC_1, IO_A28, output3, X, 814, 0, Z), "& " 814 (BC_1, *, control, 0), "& " 815 (BC_1, IO_A28, input, X), "& --BSR F24 IO_F24. Scan Cell 272 " 816 (BC_1, IO_F24, output3, X, 817, 0, Z), "& " 817 (BC_1, *, control, 0), "& " 818 (BC_1, IO_F24, input, X), "& --BSR F23 IO_F23. Scan Cell 273 " 819 (BC_1, IO_F23, output3, X, 820, 0, Z), "& " 820 (BC_1, *, control, 0), "& " 821 (BC_1, IO_F23, input, X), "& --BSR E25 IO_E25. Scan Cell 274 " 822 (BC_1, IO_E25, output3, X, 823, 0, Z), "& " 823 (BC_1, *, control, 0), "& " 824 (BC_1, IO_E25, input, X), "& --BSR E24 IO_E24. Scan Cell 275 " 825 (BC_1, IO_E24, output3, X, 826, 0, Z), "& " 826 (BC_1, *, control, 0), "& " 827 (BC_1, IO_E24, input, X), "& --BSR D27 IO_D27. Scan Cell 276 " 828 (BC_1, IO_D27, output3, X, 829, 0, Z), "& " 829 (BC_1, *, control, 0), "& " 830 (BC_1, IO_D27, input, X), "& --BSR D28 IO_D28. Scan Cell 277 " 831 (BC_1, IO_D28, output3, X, 832, 0, Z), "& " 832 (BC_1, *, control, 0), "& " 833 (BC_1, IO_D28, input, X), "& --BSR B29 IO_B29. Scan Cell 278 " 834 (BC_1, IO_B29, output3, X, 835, 0, Z), "& " 835 (BC_1, *, control, 0), "& " 836 (BC_1, IO_B29, input, X), "& --BSR B28 IO_B28. Scan Cell 279 " 837 (BC_1, IO_B28, output3, X, 838, 0, Z), "& " 838 (BC_1, *, control, 0), "& " 839 (BC_1, IO_B28, input, X), "& --BSR F27 IO_F27. Scan Cell 280 " 840 (BC_1, IO_F27, output3, X, 841, 0, Z), "& " 841 (BC_1, *, control, 0), "& " 842 (BC_1, IO_F27, input, X), "& --BSR E27 IO_E27. Scan Cell 281 " 843 (BC_1, IO_E27, output3, X, 844, 0, Z), "& " 844 (BC_1, *, control, 0), "& " 845 (BC_1, IO_E27, input, X), "& --BSR D29 IO_D29. Scan Cell 282 " 846 (BC_1, IO_D29, output3, X, 847, 0, Z), "& " 847 (BC_1, *, control, 0), "& " 848 (BC_1, IO_D29, input, X), "& --BSR C29 IO_C29. Scan Cell 283 " 849 (BC_1, IO_C29, output3, X, 850, 0, Z), "& " 850 (BC_1, *, control, 0), "& " 851 (BC_1, IO_C29, input, X), "& --BSR K24 IO_K24. Scan Cell 284 " 852 (BC_1, IO_K24, output3, X, 853, 0, Z), "& " 853 (BC_1, *, control, 0), "& " 854 (BC_1, IO_K24, input, X), "& --BSR K23 IO_K23. Scan Cell 285 " 855 (BC_1, IO_K23, output3, X, 856, 0, Z), "& " 856 (BC_1, *, control, 0), "& " 857 (BC_1, IO_K23, input, X), "& --BSR H26 IO_H26. Scan Cell 286 " 858 (BC_1, IO_H26, output3, X, 859, 0, Z), "& " 859 (BC_1, *, control, 0), "& " 860 (BC_1, IO_H26, input, X), "& --BSR L23 IO_L23. Scan Cell 287 " 861 (BC_1, IO_L23, output3, X, 862, 0, Z), "& " 862 (BC_1, *, control, 0), "& " 863 (BC_1, IO_L23, input, X), "& --BSR H27 IO_H27. Scan Cell 288 " 864 (BC_1, IO_H27, output3, X, 865, 0, Z), "& " 865 (BC_1, *, control, 0), "& " 866 (BC_1, IO_H27, input, X), "& --BSR G28 IO_G28. Scan Cell 289 " 867 (BC_1, *,internal, 0), "& " 868 (BC_1, *,internal, 0), "& " 869 (BC_1, IO_G28, input, 0), "& --BSR F30 IO_F30. Scan Cell 290 " 870 (BC_1, IO_F30, output3, X, 871, 0, Z), "& " 871 (BC_1, *, control, 0), "& " 872 (BC_1, IO_F30, input, X), "& --BSR G30 IO_G30. Scan Cell 291 " 873 (BC_1, IO_G30, output3, X, 874, 0, Z), "& " 874 (BC_1, *, control, 0), "& " 875 (BC_1, IO_G30, input, X), "& --BSR K25 IO_K25. Scan Cell 292 " 876 (BC_1, IO_K25, output3, X, 877, 0, Z), "& " 877 (BC_1, *, control, 0), "& " 878 (BC_1, IO_K25, input, X), "& --BSR M23 IO_M23. Scan Cell 293 " 879 (BC_1, IO_M23, output3, X, 880, 0, Z), "& " 880 (BC_1, *, control, 0), "& " 881 (BC_1, IO_M23, input, X), "& --BSR J26 IO_J26. Scan Cell 294 " 882 (BC_1, IO_J26, output3, X, 883, 0, Z), "& " 883 (BC_1, *, control, 0), "& " 884 (BC_1, IO_J26, input, X), "& --BSR M24 IO_M24. Scan Cell 295 " 885 (BC_1, IO_M24, output3, X, 886, 0, Z), "& " 886 (BC_1, *, control, 0), "& " 887 (BC_1, IO_M24, input, X), "& --BSR G29 IO_G29. Scan Cell 296 " 888 (BC_1, IO_G29, output3, X, 889, 0, Z), "& " 889 (BC_1, *, control, 0), "& " 890 (BC_1, IO_G29, input, X), "& --BSR H29 IO_H29. Scan Cell 297 " 891 (BC_1, IO_H29, output3, X, 892, 0, Z), "& " 892 (BC_1, *, control, 0), "& " 893 (BC_1, IO_H29, input, X), "& --BSR H30 IO_H30. Scan Cell 298 " 894 (BC_1, IO_H30, output3, X, 895, 0, Z), "& " 895 (BC_1, *, control, 0), "& " 896 (BC_1, IO_H30, input, X), "& --BSR J30 IO_J30. Scan Cell 299 " 897 (BC_1, IO_J30, output3, X, 898, 0, Z), "& " 898 (BC_1, *, control, 0), "& " 899 (BC_1, IO_J30, input, X), "& --BSR H28 IO_H28. Scan Cell 300 " 900 (BC_1, IO_H28, output3, X, 901, 0, Z), "& " 901 (BC_1, *, control, 0), "& " 902 (BC_1, IO_H28, input, X), "& --BSR M25 IO_M25. Scan Cell 301 " 903 (BC_1, IO_M25, output3, X, 904, 0, Z), "& " 904 (BC_1, *, control, 0), "& " 905 (BC_1, IO_M25, input, X), "& --BSR L26 IO_L26. Scan Cell 302 " 906 (BC_1, IO_L26, output3, X, 907, 0, Z), "& " 907 (BC_1, *, control, 0), "& " 908 (BC_1, IO_L26, input, X), "& --BSR N23 IO_N23. Scan Cell 303 " 909 (BC_1, IO_N23, output3, X, 910, 0, Z), "& " 910 (BC_1, *, control, 0), "& " 911 (BC_1, IO_N23, input, X), "& --BSR J28 IO_J28. Scan Cell 304 " 912 (BC_1, IO_J28, output3, X, 913, 0, Z), "& " 913 (BC_1, *, control, 0), "& " 914 (BC_1, IO_J28, input, X), "& --BSR J29 IO_J29. Scan Cell 305 " 915 (BC_1, IO_J29, output3, X, 916, 0, Z), "& " 916 (BC_1, *, control, 0), "& " 917 (BC_1, IO_J29, input, X), "& --BSR K29 IO_K29. Scan Cell 306 " 918 (BC_1, IO_K29, output3, X, 919, 0, Z), "& " 919 (BC_1, *, control, 0), "& " 920 (BC_1, IO_K29, input, X), "& --BSR K30 IO_K30. Scan Cell 307 " 921 (BC_1, IO_K30, output3, X, 922, 0, Z), "& " 922 (BC_1, *, control, 0), "& " 923 (BC_1, IO_K30, input, X), "& --BSR M26 IO_M26. Scan Cell 308 " 924 (BC_1, IO_M26, output3, X, 925, 0, Z), "& " 925 (BC_1, *, control, 0), "& " 926 (BC_1, IO_M26, input, X), "& --BSR N24 IO_N24. Scan Cell 309 " 927 (BC_1, IO_N24, output3, X, 928, 0, Z), "& " 928 (BC_1, *, control, 0), "& " 929 (BC_1, IO_N24, input, X), "& --BSR J27 IO_J27. Scan Cell 310 " 930 (BC_1, IO_J27, output3, X, 931, 0, Z), "& " 931 (BC_1, *, control, 0), "& " 932 (BC_1, IO_J27, input, X), "& --BSR N25 IO_N25. Scan Cell 311 " 933 (BC_1, IO_N25, output3, X, 934, 0, Z), "& " 934 (BC_1, *, control, 0), "& " 935 (BC_1, IO_N25, input, X), "& --BSR K28 IO_K28. Scan Cell 312 " 936 (BC_1, IO_K28, output3, X, 937, 0, Z), "& " 937 (BC_1, *, control, 0), "& " 938 (BC_1, IO_K28, input, X), "& --BSR L28 IO_L28. Scan Cell 313 " 939 (BC_1, IO_L28, output3, X, 940, 0, Z), "& " 940 (BC_1, *, control, 0), "& " 941 (BC_1, IO_L28, input, X), "& --BSR L29 IO_L29. Scan Cell 314 " 942 (BC_1, IO_L29, output3, X, 943, 0, Z), "& " 943 (BC_1, *, control, 0), "& " 944 (BC_1, IO_L29, input, X), "& --BSR L30 IO_L30. Scan Cell 315 " 945 (BC_1, IO_L30, output3, X, 946, 0, Z), "& " 946 (BC_1, *, control, 0), "& " 947 (BC_1, IO_L30, input, X), "& --BSR M27 IO_M27. Scan Cell 316 " 948 (BC_1, IO_M27, output3, X, 949, 0, Z), "& " 949 (BC_1, *, control, 0), "& " 950 (BC_1, IO_M27, input, X), "& --BSR P23 IO_P23. Scan Cell 317 " 951 (BC_1, IO_P23, output3, X, 952, 0, Z), "& " 952 (BC_1, *, control, 0), "& " 953 (BC_1, IO_P23, input, X), "& --BSR N26 IO_N26. Scan Cell 318 " 954 (BC_1, IO_N26, output3, X, 955, 0, Z), "& " 955 (BC_1, *, control, 0), "& " 956 (BC_1, IO_N26, input, X), "& --BSR P24 IO_P24. Scan Cell 319 " 957 (BC_1, IO_P24, output3, X, 958, 0, Z), "& " 958 (BC_1, *, control, 0), "& " 959 (BC_1, IO_P24, input, X), "& --BSR M28 IO_M28. Scan Cell 320 " 960 (BC_1, IO_M28, output3, X, 961, 0, Z), "& " 961 (BC_1, *, control, 0), "& " 962 (BC_1, IO_M28, input, X), "& --BSR N27 IO_N27. Scan Cell 321 " 963 (BC_1, IO_N27, output3, X, 964, 0, Z), "& " 964 (BC_1, *, control, 0), "& " 965 (BC_1, IO_N27, input, X), "& --BSR M30 IO_M30. Scan Cell 322 " 966 (BC_1, IO_M30, output3, X, 967, 0, Z), "& " 967 (BC_1, *, control, 0), "& " 968 (BC_1, IO_M30, input, X), "& --BSR N28 IO_N28. Scan Cell 323 " 969 (BC_1, IO_N28, output3, X, 970, 0, Z), "& " 970 (BC_1, *, control, 0), "& " 971 (BC_1, IO_N28, input, X), "& --BSR N29 IO_N29. Scan Cell 324 " 972 (BC_1, IO_N29, output3, X, 973, 0, Z), "& " 973 (BC_1, *, control, 0), "& " 974 (BC_1, IO_N29, input, X), "& --BSR P25 IO_P25. Scan Cell 325 " 975 (BC_1, IO_P25, output3, X, 976, 0, Z), "& " 976 (BC_1, *, control, 0), "& " 977 (BC_1, IO_P25, input, X), "& --BSR P27 IO_P27. Scan Cell 326 " 978 (BC_1, IO_P27, output3, X, 979, 0, Z), "& " 979 (BC_1, *, control, 0), "& " 980 (BC_1, IO_P27, input, X), "& --BSR P26 IO_P26. Scan Cell 327 " 981 (BC_1, IO_P26, output3, X, 982, 0, Z), "& " 982 (BC_1, *, control, 0), "& " 983 (BC_1, IO_P26, input, X), "& --BSR N30 IO_N30. Scan Cell 328 " 984 (BC_1, IO_N30, output3, X, 985, 0, Z), "& " 985 (BC_1, *, control, 0), "& " 986 (BC_1, IO_N30, input, X), "& --BSR P28 IO_P28. Scan Cell 329 " 987 (BC_1, IO_P28, output3, X, 988, 0, Z), "& " 988 (BC_1, *, control, 0), "& " 989 (BC_1, IO_P28, input, X), "& --BSR P29 IO_P29. Scan Cell 330 " 990 (BC_1, IO_P29, output3, X, 991, 0, Z), "& " 991 (BC_1, *, control, 0), "& " 992 (BC_1, IO_P29, input, X), "& --BSR P30 IO_P30. Scan Cell 331 " 993 (BC_1, IO_P30, output3, X, 994, 0, Z), "& " 994 (BC_1, *, control, 0), "& " 995 (BC_1, IO_P30, input, X), "& --BSR R28 IO_R28. Scan Cell 332 " 996 (BC_1, IO_R28, output3, X, 997, 0, Z), "& " 997 (BC_1, *, control, 0), "& " 998 (BC_1, IO_R28, input, X), "& --BSR R24 IO_R24. Scan Cell 333 " 999 (BC_1, IO_R24, output3, X, 1000, 0, Z), "& " 1000 (BC_1, *, control, 0), "& " 1001 (BC_1, IO_R24, input, X), "& --BSR R29 IO_R29. Scan Cell 334 " 1002 (BC_1, IO_R29, output3, X, 1003, 0, Z), "& " 1003 (BC_1, *, control, 0), "& " 1004 (BC_1, IO_R29, input, X), "& --BSR R25 IO_R25. Scan Cell 335 " 1005 (BC_1, IO_R25, output3, X, 1006, 0, Z), "& " 1006 (BC_1, *, control, 0), "& " 1007 (BC_1, IO_R25, input, X), "& --BSR R30 IO_R30. Scan Cell 336 " 1008 (BC_1, IO_R30, output3, X, 1009, 0, Z), "& " 1009 (BC_1, *, control, 0), "& " 1010 (BC_1, IO_R30, input, X), "& --BSR T30 IO_T30. Scan Cell 337 " 1011 (BC_1, IO_T30, output3, X, 1012, 0, Z), "& " 1012 (BC_1, *, control, 0), "& " 1013 (BC_1, IO_T30, input, X), "& --BSR T27 IO_T27. Scan Cell 338 " 1014 (BC_1, IO_T27, output3, X, 1015, 0, Z), "& " 1015 (BC_1, *, control, 0), "& " 1016 (BC_1, IO_T27, input, X), "& --BSR T26 IO_T26. Scan Cell 339 " 1017 (BC_1, IO_T26, output3, X, 1018, 0, Z), "& " 1018 (BC_1, *, control, 0), "& " 1019 (BC_1, IO_T26, input, X), "& --BSR T28 IO_T28. Scan Cell 340 " 1020 (BC_1, IO_T28, output3, X, 1021, 0, Z), "& " 1021 (BC_1, *, control, 0), "& " 1022 (BC_1, IO_T28, input, X), "& --BSR T24 IO_T24. Scan Cell 341 " 1023 (BC_1, IO_T24, output3, X, 1024, 0, Z), "& " 1024 (BC_1, *, control, 0), "& " 1025 (BC_1, IO_T24, input, X), "& --BSR U30 IO_U30. Scan Cell 342 " 1026 (BC_1, IO_U30, output3, X, 1027, 0, Z), "& " 1027 (BC_1, *, control, 0), "& " 1028 (BC_1, IO_U30, input, X), "& --BSR U25 IO_U25. Scan Cell 343 " 1029 (BC_1, IO_U25, output3, X, 1030, 0, Z), "& " 1030 (BC_1, *, control, 0), "& " 1031 (BC_1, IO_U25, input, X), "& --BSR V30 IO_V30. Scan Cell 344 " 1032 (BC_1, IO_V30, output3, X, 1033, 0, Z), "& " 1033 (BC_1, *, control, 0), "& " 1034 (BC_1, IO_V30, input, X), "& --BSR V29 IO_V29. Scan Cell 345 " 1035 (BC_1, IO_V29, output3, X, 1036, 0, Z), "& " 1036 (BC_1, *, control, 0), "& " 1037 (BC_1, IO_V29, input, X), "& --BSR V28 IO_V28. Scan Cell 346 " 1038 (BC_1, IO_V28, output3, X, 1039, 0, Z), "& " 1039 (BC_1, *, control, 0), "& " 1040 (BC_1, IO_V28, input, X), "& --BSR V27 IO_V27. Scan Cell 347 " 1041 (BC_1, IO_V27, output3, X, 1042, 0, Z), "& " 1042 (BC_1, *, control, 0), "& " 1043 (BC_1, IO_V27, input, X), "& --BSR U27 IO_U27. Scan Cell 348 " 1044 (BC_1, IO_U27, output3, X, 1045, 0, Z), "& " 1045 (BC_1, *, control, 0), "& " 1046 (BC_1, IO_U27, input, X), "& --BSR U23 IO_U23. Scan Cell 349 " 1047 (BC_1, IO_U23, output3, X, 1048, 0, Z), "& " 1048 (BC_1, *, control, 0), "& " 1049 (BC_1, IO_U23, input, X), "& --BSR U26 IO_U26. Scan Cell 350 " 1050 (BC_1, IO_U26, output3, X, 1051, 0, Z), "& " 1051 (BC_1, *, control, 0), "& " 1052 (BC_1, IO_U26, input, X), "& --BSR U24 IO_U24. Scan Cell 351 " 1053 (BC_1, IO_U24, output3, X, 1054, 0, Z), "& " 1054 (BC_1, *, control, 0), "& " 1055 (BC_1, IO_U24, input, X), "& --BSR W30 IO_W30. Scan Cell 352 " 1056 (BC_1, IO_W30, output3, X, 1057, 0, Z), "& " 1057 (BC_1, *, control, 0), "& " 1058 (BC_1, IO_W30, input, X), "& --BSR W29 IO_W29. Scan Cell 353 " 1059 (BC_1, IO_W29, output3, X, 1060, 0, Z), "& " 1060 (BC_1, *, control, 0), "& " 1061 (BC_1, IO_W29, input, X), "& --BSR W28 IO_W28. Scan Cell 354 " 1062 (BC_1, IO_W28, output3, X, 1063, 0, Z), "& " 1063 (BC_1, *, control, 0), "& " 1064 (BC_1, IO_W28, input, X), "& --BSR W27 IO_W27. Scan Cell 355 " 1065 (BC_1, IO_W27, output3, X, 1066, 0, Z), "& " 1066 (BC_1, *, control, 0), "& " 1067 (BC_1, IO_W27, input, X), "& --BSR Y30 IO_Y30. Scan Cell 356 " 1068 (BC_1, IO_Y30, output3, X, 1069, 0, Z), "& " 1069 (BC_1, *, control, 0), "& " 1070 (BC_1, IO_Y30, input, X), "& --BSR V22 IO_V22. Scan Cell 357 " 1071 (BC_1, IO_V22, output3, X, 1072, 0, Z), "& " 1072 (BC_1, *, control, 0), "& " 1073 (BC_1, IO_V22, input, X), "& --BSR V26 IO_V26. Scan Cell 358 " 1074 (BC_1, IO_V26, output3, X, 1075, 0, Z), "& " 1075 (BC_1, *, control, 0), "& " 1076 (BC_1, IO_V26, input, X), "& --BSR V23 IO_V23. Scan Cell 359 " 1077 (BC_1, IO_V23, output3, X, 1078, 0, Z), "& " 1078 (BC_1, *, control, 0), "& " 1079 (BC_1, IO_V23, input, X), "& --BSR W26 SC_SPI_SS. Scan Cell 360 " 1080 (BC_1, SC_SPI_SS, output3, X, 1081, 0, Z), "& " 1081 (BC_1, *, control, 0), "& " 1082 (BC_1, SC_SPI_SS, input, X), "& --BSR Y29 SC_SPI_SDO. Scan Cell 361 " 1083 (BC_1, SC_SPI_SDO, output3, X, 1084, 0, Z), "& " 1084 (BC_1, *, control, 0), "& " 1085 (BC_1, SC_SPI_SDO, input, X), "& --BSR Y28 SC_SPI_SDI. Scan Cell 362 " 1086 (BC_1, SC_SPI_SDI, output3, X, 1087, 0, Z), "& " 1087 (BC_1, *, control, 0), "& " 1088 (BC_1, SC_SPI_SDI, input, X), "& --BSR AA30 SC_SPI_CLK. Scan Cell 363 " 1089 (BC_1, SC_SPI_CLK, output3, X, 1090, 0, Z), "& " 1090 (BC_1, *, control, 0), "& " 1091 (BC_1, SC_SPI_CLK, input, X), "& --BSR AA29 IO_AA29. Scan Cell 364 " 1092 (BC_1, IO_AA29, output3, X, 1093, 0, Z), "& " 1093 (BC_1, *, control, 0), "& " 1094 (BC_1, IO_AA29, input, X), "& --BSR V24 IO_V24. Scan Cell 365 " 1095 (BC_1, IO_V24, output3, X, 1096, 0, Z), "& " 1096 (BC_1, *, control, 0), "& " 1097 (BC_1, IO_V24, input, X), "& --BSR AA28 IO_AA28. Scan Cell 366 " 1098 (BC_1, IO_AA28, output3, X, 1099, 0, Z), "& " 1099 (BC_1, *, control, 0), "& " 1100 (BC_1, IO_AA28, input, X), "& --BSR W23 IO_W23. Scan Cell 367 " 1101 (BC_1, IO_W23, output3, X, 1102, 0, Z), "& " 1102 (BC_1, *, control, 0), "& " 1103 (BC_1, IO_W23, input, X), "& --BSR AB30 IO_AB30. Scan Cell 368 " 1104 (BC_1, IO_AB30, output3, X, 1105, 0, Z), "& " 1105 (BC_1, *, control, 0), "& " 1106 (BC_1, IO_AB30, input, X), "& --BSR AB29 IO_AB29. Scan Cell 369 " 1107 (BC_1, IO_AB29, output3, X, 1108, 0, Z), "& " 1108 (BC_1, *, control, 0), "& " 1109 (BC_1, IO_AB29, input, X), "& --BSR AC30 IO_AC30. Scan Cell 370 " 1110 (BC_1, IO_AC30, output3, X, 1111, 0, Z), "& " 1111 (BC_1, *, control, 0), "& " 1112 (BC_1, IO_AC30, input, X), "& --BSR AD30 IO_AD30. Scan Cell 371 " 1113 (BC_1, IO_AD30, output3, X, 1114, 0, Z), "& " 1114 (BC_1, *, control, 0), "& " 1115 (BC_1, IO_AD30, input, X), "& --BSR AE30 IO_AE30. Scan Cell 372 " 1116 (BC_1, IO_AE30, output3, X, 1117, 0, Z), "& " 1117 (BC_1, *, control, 0), "& " 1118 (BC_1, IO_AE30, input, X), "& --BSR W25 IO_W25. Scan Cell 373 " 1119 (BC_1, IO_W25, output3, X, 1120, 0, Z), "& " 1120 (BC_1, *, control, 0), "& " 1121 (BC_1, IO_W25, input, X), "& --BSR Y25 IO_Y25. Scan Cell 374 " 1122 (BC_1, IO_Y25, output3, X, 1123, 0, Z), "& " 1123 (BC_1, *, control, 0), "& " 1124 (BC_1, IO_Y25, input, X), "& --BSR W24 IO_W24. Scan Cell 375 " 1125 (BC_1, IO_W24, output3, X, 1126, 0, Z), "& " 1126 (BC_1, *, control, 0), "& " 1127 (BC_1, IO_W24, input, X), "& --BSR AA27 IO_AA27. Scan Cell 376 " 1128 (BC_1, IO_AA27, output3, X, 1129, 0, Z), "& " 1129 (BC_1, *, control, 0), "& " 1130 (BC_1, IO_AA27, input, X), "& --BSR AA26 IO_AA26. Scan Cell 377 " 1131 (BC_1, IO_AA26, output3, X, 1132, 0, Z), "& " 1132 (BC_1, *, control, 0), "& " 1133 (BC_1, IO_AA26, input, X), "& --BSR AC29 IO_AC29. Scan Cell 378 " 1134 (BC_1, IO_AC29, output3, X, 1135, 0, Z), "& " 1135 (BC_1, *, control, 0), "& " 1136 (BC_1, IO_AC29, input, X), "& --BSR AC28 IO_AC28. Scan Cell 379 " 1137 (BC_1, IO_AC28, output3, X, 1138, 0, Z), "& " 1138 (BC_1, *, control, 0), "& " 1139 (BC_1, IO_AC28, input, X), "& --BSR AB26 IO_AB26. Scan Cell 380 " 1140 (BC_1, IO_AB26, output3, X, 1141, 0, Z), "& " 1141 (BC_1, *, control, 0), "& " 1142 (BC_1, IO_AB26, input, X), "& --BSR Y22 IO_Y22. Scan Cell 381 " 1143 (BC_1, IO_Y22, output3, X, 1144, 0, Z), "& " 1144 (BC_1, *, control, 0), "& " 1145 (BC_1, IO_Y22, input, X) "; end M2S050fg896;