-- FAMILY:	SmartFusion2
-- DEVICE:	M2S025S
-- PACKAGE:	325 FCSBGA
-- DESIGNER VERSION: 11.3.0.112
--         Include all package pins in the BSDL files including:
--         (SARno37877)
--                - For ProAsic and ProAsicPlus
--                  VPP, VPN, AVDD, AGND and NC (No connects)
--                - For ProAsic3/E
--                  NC (No connects)


-- This BSDL file reflects the pre-programming JTAG
-- behavior. To reflect the post-programming JTAG
-- behavior, edit this file as described below:

-- If the I/O is unused or configured as an output,
-- the input boundary scan cell becomes internal only.
-- The input buffer is turned off, and you can not
-- transfer data from the I/O pad into the input scan
-- cell. For example:
-- IO(1) is an output, the BSDL entry would be modified
-- from:
-- " 0 (BC_1, IO(1), input,    X),           "&
-- " 1 (BC_1, IO(1), output3,  X,  2, 0, Z), "&
-- " 2 (BC_1, *,     control,  0),           "&
-- to:
-- " 0 (BC_1, *,     internal, X),           "&
-- " 1 (BC_1, IO(1), output3,  X,  2, 0, Z), "&
-- " 2 (BC_1, *,     control,  0),           "&
-- No modification is necessary when the I/O is
-- configured as an input.


entity M2S025Sfcs325 is
    generic (PHYSICAL_PIN_MAP : string := "fcs325");
    port(
        DEVRST_N    :linkage bit;
        DNC         :linkage bit_vector (0 to 5   );
        IO_A2       :inout bit;
        IO_A3       :inout bit;
        IO_A4       :inout bit;
        IO_A5       :inout bit;
        IO_A7       :inout bit;
        IO_A8       :inout bit;
        IO_A9       :inout bit;
        IO_B1       :inout bit;
        IO_B2       :inout bit;
        IO_B4       :inout bit;
        IO_B5       :inout bit;
        IO_B6       :inout bit;
        IO_B7       :inout bit;
        IO_B9       :inout bit;
        IO_C1       :inout bit;
        IO_C2       :inout bit;
        IO_C6       :inout bit;
        IO_D1       :inout bit;
        IO_D2       :inout bit;
        IO_D4       :inout bit;
        IO_D5       :inout bit;
        IO_D6       :inout bit;
        IO_D8       :inout bit;
        IO_D9       :inout bit;
        IO_E1       :inout bit;
        IO_E4       :inout bit;
        IO_E5       :inout bit;
        IO_E6       :inout bit;
        IO_E7       :inout bit;
        IO_E8       :inout bit;
        IO_F1       :inout bit;
        IO_F2       :inout bit;
        IO_F3       :inout bit;
        IO_F5       :inout bit;
        IO_G1       :inout bit;
        IO_G2       :inout bit;
        IO_G4       :inout bit;
        IO_G5       :inout bit;
        IO_G9       :inout bit;
        IO_L1       :inout bit;
        IO_L2       :inout bit;
        IO_L3       :inout bit;
        IO_L5       :inout bit;
        IO_M1       :inout bit;
        IO_M4       :inout bit;
        IO_M5       :inout bit;
        IO_N1       :inout bit;
        IO_N2       :inout bit;
        IO_N4       :inout bit;
        IO_N7       :inout bit;
        IO_P1       :inout bit;
        IO_P2       :inout bit;
        IO_P4       :inout bit;
        IO_P5       :inout bit;
        IO_R2       :inout bit;
        IO_R4       :inout bit;
        IO_R5       :inout bit;
        IO_R8       :inout bit;
        IO_R9       :inout bit;
        IO_T1       :inout bit;
        IO_T2       :inout bit;
        IO_T3       :inout bit;
        IO_T5       :inout bit;
        IO_U1       :inout bit;
        IO_U2       :inout bit;
        IO_U4       :inout bit;
        IO_U5       :inout bit;
        IO_U8       :inout bit;
        IO_U9       :inout bit;
        IO_V1       :inout bit;
        IO_V6       :inout bit;
        IO_V7       :inout bit;
        IO_V8       :inout bit;
        IO_W1       :inout bit;
        IO_W2       :inout bit;
        IO_W6       :inout bit;
        IO_Y1       :inout bit;
        IO_Y2       :inout bit;
        IO_Y7       :inout bit;
        IO_Y8       :inout bit;
        IO_Y9       :inout bit;
        IO_A10      :inout bit;
        IO_A12      :inout bit;
        IO_A13      :inout bit;
        IO_A14      :inout bit;
        IO_A15      :inout bit;
        IO_A17      :inout bit;
        IO_A18      :inout bit;
        IO_A19      :inout bit;
        IO_A20      :inout bit;
        IO_AA2      :inout bit;
        IO_AA6      :inout bit;
        IO_AA7      :inout bit;
        IO_AA8      :inout bit;
        IO_B10      :inout bit;
        IO_B11      :inout bit;
        IO_B12      :inout bit;
        IO_B14      :inout bit;
        IO_B15      :inout bit;
        IO_B16      :inout bit;
        IO_B17      :inout bit;
        IO_B19      :inout bit;
        IO_B20      :inout bit;
        IO_B21      :inout bit;
        IO_C11      :inout bit;
        IO_C16      :inout bit;
        IO_C20      :inout bit;
        IO_C21      :inout bit;
        IO_D10      :inout bit;
        IO_D11      :inout bit;
        IO_D13      :inout bit;
        IO_D14      :inout bit;
        IO_D15      :inout bit;
        IO_D16      :inout bit;
        IO_D21      :inout bit;
        IO_E10      :inout bit;
        IO_E11      :inout bit;
        IO_E12      :inout bit;
        IO_E13      :inout bit;
        IO_E15      :inout bit;
        IO_E16      :inout bit;
        IO_E17      :inout bit;
        IO_E18      :inout bit;
        IO_F18      :inout bit;
        IO_F19      :inout bit;
        IO_F20      :inout bit;
        IO_G10      :inout bit;
        IO_G11      :inout bit;
        IO_G13      :inout bit;
        IO_G17      :inout bit;
        IO_G20      :inout bit;
        IO_G21      :inout bit;
        IO_H20      :inout bit;
        IO_H21      :inout bit;
        IO_J17      :inout bit;
        IO_J18      :inout bit;
        IO_J20      :inout bit;
        IO_J21      :inout bit;
        IO_K15      :inout bit;
        IO_K17      :inout bit;
        IO_K18      :inout bit;
        IO_L15      :inout bit;
        IO_L17      :inout bit;
        IO_L18      :inout bit;
        IO_L19      :inout bit;
        IO_L20      :inout bit;
        IO_M15      :inout bit;
        IO_M18      :inout bit;
        IO_M20      :inout bit;
        IO_N17      :inout bit;
        IO_N18      :inout bit;
        IO_P17      :inout bit;
        IO_P18      :inout bit;
        IO_P20      :inout bit;
        IO_P21      :inout bit;
        IO_R17      :inout bit;
        IO_R20      :inout bit;
        IO_R21      :inout bit;
        IO_T17      :inout bit;
        IO_T18      :inout bit;
        IO_T19      :inout bit;
        IO_T20      :inout bit;
        IO_U10      :inout bit;
        IO_U11      :inout bit;
        IO_U12      :inout bit;
        IO_U18      :inout bit;
        IO_U20      :inout bit;
        IO_U21      :inout bit;
        IO_V10      :inout bit;
        IO_V11      :inout bit;
        IO_V20      :inout bit;
        IO_V21      :inout bit;
        IO_W11      :inout bit;
        IO_W21      :inout bit;
        IO_Y10      :inout bit;
        IO_Y11      :inout bit;
        IO_Y21      :inout bit;
        IO_AA10     :inout bit;
        IO_AA11     :inout bit;
        IO_AA21     :inout bit;
        JTAGSEL     :linkage bit;
        MDDR_IMP_CALIB:linkage bit;
        NC          :linkage bit_vector (0 to 21  );
        TCK         :in bit;
        TDI         :in bit;
        TDO         :out bit;
        TMS         :in bit;
        TRST        :in bit;
        VDD         :linkage bit_vector (0 to 13  );
        VDDA0       :linkage bit_vector (0 to 2   );
        VDDI0       :linkage bit_vector (0 to 7   );
        VDDI1       :linkage bit;
        VDDI2       :linkage bit_vector (0 to 2   );
        VDDI3       :linkage bit;
        VDDI4       :linkage bit_vector (0 to 2   );
        VDDI5       :linkage bit;
        VDDI6       :linkage bit_vector (0 to 1   );
        VDDI7       :linkage bit_vector (0 to 3   );
        VPP         :linkage bit_vector (0 to 2   );
        VPPNVM      :linkage bit;
        VREF0       :linkage bit_vector (0 to 1   );
        VSS         :linkage bit_vector (0 to 54  );
        VSSA0       :linkage bit_vector (0 to 2   );
        VSSNVM      :linkage bit;
        XTLOSC_AUX_XTAL:linkage bit;
        XTLOSC_AUX_EXTAL:linkage bit;
        XTLOSC_MAIN_XTAL:linkage bit;
        XTLOSC_MAIN_EXTAL:linkage bit
    );

    use STD_1149_1_1994.all;

    attribute COMPONENT_CONFORMANCE of M2S025Sfcs325: entity is
        "STD_1149_1_1993";

    attribute PIN_MAP of M2S025Sfcs325 : entity is PHYSICAL_PIN_MAP;
    constant fcs325 : PIN_MAP_STRING:=
        "DEVRST_N  :M9,    "&
        "DNC       :(V17,  V18,   Y13,   AA13,  AA17,  Y17),  "&
        "IO_A2     :A2,    "&
        "IO_A3     :A3,    "&
        "IO_A4     :A4,    "&
        "IO_A5     :A5,    "&
        "IO_A7     :A7,    "&
        "IO_A8     :A8,    "&
        "IO_A9     :A9,    "&
        "IO_B1     :B1,    "&
        "IO_B2     :B2,    "&
        "IO_B4     :B4,    "&
        "IO_B5     :B5,    "&
        "IO_B6     :B6,    "&
        "IO_B7     :B7,    "&
        "IO_B9     :B9,    "&
        "IO_C1     :C1,    "&
        "IO_C2     :C2,    "&
        "IO_C6     :C6,    "&
        "IO_D1     :D1,    "&
        "IO_D2     :D2,    "&
        "IO_D4     :D4,    "&
        "IO_D5     :D5,    "&
        "IO_D6     :D6,    "&
        "IO_D8     :D8,    "&
        "IO_D9     :D9,    "&
        "IO_E1     :E1,    "&
        "IO_E4     :E4,    "&
        "IO_E5     :E5,    "&
        "IO_E6     :E6,    "&
        "IO_E7     :E7,    "&
        "IO_E8     :E8,    "&
        "IO_F1     :F1,    "&
        "IO_F2     :F2,    "&
        "IO_F3     :F3,    "&
        "IO_F5     :F5,    "&
        "IO_G1     :G1,    "&
        "IO_G2     :G2,    "&
        "IO_G4     :G4,    "&
        "IO_G5     :G5,    "&
        "IO_G9     :G9,    "&
        "IO_L1     :L1,    "&
        "IO_L2     :L2,    "&
        "IO_L3     :L3,    "&
        "IO_L5     :L5,    "&
        "IO_M1     :M1,    "&
        "IO_M4     :M4,    "&
        "IO_M5     :M5,    "&
        "IO_N1     :N1,    "&
        "IO_N2     :N2,    "&
        "IO_N4     :N4,    "&
        "IO_N7     :N7,    "&
        "IO_P1     :P1,    "&
        "IO_P2     :P2,    "&
        "IO_P4     :P4,    "&
        "IO_P5     :P5,    "&
        "IO_R2     :R2,    "&
        "IO_R4     :R4,    "&
        "IO_R5     :R5,    "&
        "IO_R8     :R8,    "&
        "IO_R9     :R9,    "&
        "IO_T1     :T1,    "&
        "IO_T2     :T2,    "&
        "IO_T3     :T3,    "&
        "IO_T5     :T5,    "&
        "IO_U1     :U1,    "&
        "IO_U2     :U2,    "&
        "IO_U4     :U4,    "&
        "IO_U5     :U5,    "&
        "IO_U8     :U8,    "&
        "IO_U9     :U9,    "&
        "IO_V1     :V1,    "&
        "IO_V6     :V6,    "&
        "IO_V7     :V7,    "&
        "IO_V8     :V8,    "&
        "IO_W1     :W1,    "&
        "IO_W2     :W2,    "&
        "IO_W6     :W6,    "&
        "IO_Y1     :Y1,    "&
        "IO_Y2     :Y2,    "&
        "IO_Y7     :Y7,    "&
        "IO_Y8     :Y8,    "&
        "IO_Y9     :Y9,    "&
        "IO_A10    :A10,   "&
        "IO_A12    :A12,   "&
        "IO_A13    :A13,   "&
        "IO_A14    :A14,   "&
        "IO_A15    :A15,   "&
        "IO_A17    :A17,   "&
        "IO_A18    :A18,   "&
        "IO_A19    :A19,   "&
        "IO_A20    :A20,   "&
        "IO_AA2    :AA2,   "&
        "IO_AA6    :AA6,   "&
        "IO_AA7    :AA7,   "&
        "IO_AA8    :AA8,   "&
        "IO_B10    :B10,   "&
        "IO_B11    :B11,   "&
        "IO_B12    :B12,   "&
        "IO_B14    :B14,   "&
        "IO_B15    :B15,   "&
        "IO_B16    :B16,   "&
        "IO_B17    :B17,   "&
        "IO_B19    :B19,   "&
        "IO_B20    :B20,   "&
        "IO_B21    :B21,   "&
        "IO_C11    :C11,   "&
        "IO_C16    :C16,   "&
        "IO_C20    :C20,   "&
        "IO_C21    :C21,   "&
        "IO_D10    :D10,   "&
        "IO_D11    :D11,   "&
        "IO_D13    :D13,   "&
        "IO_D14    :D14,   "&
        "IO_D15    :D15,   "&
        "IO_D16    :D16,   "&
        "IO_D21    :D21,   "&
        "IO_E10    :E10,   "&
        "IO_E11    :E11,   "&
        "IO_E12    :E12,   "&
        "IO_E13    :E13,   "&
        "IO_E15    :E15,   "&
        "IO_E16    :E16,   "&
        "IO_E17    :E17,   "&
        "IO_E18    :E18,   "&
        "IO_F18    :F18,   "&
        "IO_F19    :F19,   "&
        "IO_F20    :F20,   "&
        "IO_G10    :G10,   "&
        "IO_G11    :G11,   "&
        "IO_G13    :G13,   "&
        "IO_G17    :G17,   "&
        "IO_G20    :G20,   "&
        "IO_G21    :G21,   "&
        "IO_H20    :H20,   "&
        "IO_H21    :H21,   "&
        "IO_J17    :J17,   "&
        "IO_J18    :J18,   "&
        "IO_J20    :J20,   "&
        "IO_J21    :J21,   "&
        "IO_K15    :K15,   "&
        "IO_K17    :K17,   "&
        "IO_K18    :K18,   "&
        "IO_L15    :L15,   "&
        "IO_L17    :L17,   "&
        "IO_L18    :L18,   "&
        "IO_L19    :L19,   "&
        "IO_L20    :L20,   "&
        "IO_M15    :M15,   "&
        "IO_M18    :M18,   "&
        "IO_M20    :M20,   "&
        "IO_N17    :N17,   "&
        "IO_N18    :N18,   "&
        "IO_P17    :P17,   "&
        "IO_P18    :P18,   "&
        "IO_P20    :P20,   "&
        "IO_P21    :P21,   "&
        "IO_R17    :R17,   "&
        "IO_R20    :R20,   "&
        "IO_R21    :R21,   "&
        "IO_T17    :T17,   "&
        "IO_T18    :T18,   "&
        "IO_T19    :T19,   "&
        "IO_T20    :T20,   "&
        "IO_U10    :U10,   "&
        "IO_U11    :U11,   "&
        "IO_U12    :U12,   "&
        "IO_U18    :U18,   "&
        "IO_U20    :U20,   "&
        "IO_U21    :U21,   "&
        "IO_V10    :V10,   "&
        "IO_V11    :V11,   "&
        "IO_V20    :V20,   "&
        "IO_V21    :V21,   "&
        "IO_W11    :W11,   "&
        "IO_W21    :W21,   "&
        "IO_Y10    :Y10,   "&
        "IO_Y11    :Y11,   "&
        "IO_Y21    :Y21,   "&
        "IO_AA10   :AA10,  "&
        "IO_AA11   :AA11,  "&
        "IO_AA21   :AA21,  "&
        "JTAGSEL   :V4,    "&
        "MDDR_IMP_CALIB:D18,   "&
        "NC        :(E20,  E21,   G18,   H17,   H2,    H4,    H5,    "&
                   "J1,    J2,    J4,    J5,    K1,    K2,    K21,   "&
                   "K4,    K5,    K7,    L21,   L7,    N20,   N21,   "&
                   "R11),  "&
        "TCK       :L9,    "&
        "TDI       :N9,    "&
        "TDO       :R7,    "&
        "TMS       :AA3,   "&
        "TRST      :Y3,    "&
        "VDD       :(V16,  U14,   K10,   W16,   V14,   K11,   L10,   "&
                   "L11,   M12,   M13,   N12,   N13,   R12,   R13),  "&
        "VDDA0     :(R14,  H7,    G15),  "&
        "VDDI0     :(J12,  J13,   B3,    B8,    B13,   B18,   E9,    "&
                   "E14),  "&
        "VDDI1     :E2,    "&
        "VDDI2     :(M2,   N5,    V2),   "&
        "VDDI3     :V5,    "&
        "VDDI4     :(AA9,  R10,   V9),   "&
        "VDDI5     :W20,   "&
        "VDDI6     :(N15,  R18),  "&
        "VDDI7     :(D20,  F17,   J15,   K20),  "&
        "VPP       :(U15,  M7,    V12),  "&
        "VPPNVM    :K9,    "&
        "VREF0     :(G8,   G12),  "&
        "VSS       :(Y19,  U13,   U16,   Y6,    Y15,   AA15,  AA19,  "&
                   "U6,    U17,   Y12,   Y14,   Y16,   V13,   V15,   "&
                   "Y18,   Y20,   A1,    A6,    A11,   A16,   A21,   "&
                   "AA1,   AA12,  AA14,  AA16,  AA18,  AA20,  D7,    "&
                   "D12,   D17,   F4,    F21,   G14,   H1,    H18,   "&
                   "J7,    J10,   J11,   K12,   K13,   L4,    L12,   "&
                   "L13,   M10,   M11,   M17,   M21,   N10,   N11,   "&
                   "P7,    P15,   R1,    T4,    T21,   U7),   "&
        "VSSA0     :(R15,  G7,    H15),  "&
        "VSSNVM    :J9,    "&
        "XTLOSC_AUX_XTAL:Y5,    "&
        "XTLOSC_AUX_EXTAL:AA5,   "&
        "XTLOSC_MAIN_XTAL:AA4,   "&
        "XTLOSC_MAIN_EXTAL:Y4     ";

    attribute TAP_SCAN_IN of TDI              : signal is true;
    attribute TAP_SCAN_MODE of TMS            : signal is true;
    attribute TAP_SCAN_OUT of TDO             : signal is true;
    attribute TAP_SCAN_RESET of TRST          : signal is true;
    attribute TAP_SCAN_CLOCK of TCK           :
        signal is ( 2.00e+007, BOTH);

    attribute INSTRUCTION_LENGTH of M2S025Sfcs325 : entity is    8;
    attribute INSTRUCTION_OPCODE of M2S025Sfcs325 : entity is 
                    "BYPASS (11111111), "&
                    "IDCODE (00001111), "&
                    "EXTEST (00000000), "&
                    "SAMPLE (00000001), "&
                    "HIGHZ (00000111), "&
                    "CLAMP (00000101), "&
                    "INTEST (00000110), "&
                    "USERCODE (00001110) ";
    attribute INSTRUCTION_CAPTURE of M2S025Sfcs325 : entity is "XXXXXX01";


    attribute IDCODE_REGISTER of M2S025Sfcs325 : entity is
                    "XXXX1111100000000100000111001111";
    attribute USERCODE_REGISTER of M2S025Sfcs325 : entity is
                    "00000000000000000000000000000000";

    attribute REGISTER_ACCESS of M2S025Sfcs325 : entity is
                    "BOUNDARY(EXTEST, SAMPLE, INTEST), "&
                    "BYPASS(BYPASS, HIGHZ, CLAMP), "&
                    "DEVICE_ID(IDCODE)";
    attribute BOUNDARY_LENGTH of M2S025Sfcs325 : entity is  882;
    attribute BOUNDARY_REGISTER of M2S025Sfcs325 : entity is 

-- num   cell      port       function   safe   [ccell disval rslt]

--BSR Pad not Bonded. Scan Cell     0
"     0	(BC_1, *,internal,   X), "&
"     1	(BC_1, *,internal,   X), "&
"     2	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell     1
"     3	(BC_1, *,internal,   X), "&
"     4	(BC_1, *,internal,   X), "&
"     5	(BC_1, *,internal,   X), "&

--BSR  AA7    IO_AA7. Scan Cell     2
"     6	(BC_1, IO_AA7,	output3,   X,     7, 0, Z), "&
"     7	(BC_1, *,	control, 0), "&
"     8	(BC_1, IO_AA7,	input,   X), "&

--BSR  AA6    IO_AA6. Scan Cell     3
"     9	(BC_1, IO_AA6,	output3,   X,    10, 0, Z), "&
"    10	(BC_1, *,	control, 0), "&
"    11	(BC_1, IO_AA6,	input,   X), "&

--BSR Pad not Bonded. Scan Cell     4
"    12	(BC_1, *,internal,   X), "&
"    13	(BC_1, *,internal,   X), "&
"    14	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell     5
"    15	(BC_1, *,internal,   X), "&
"    16	(BC_1, *,internal,   X), "&
"    17	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell     6
"    18	(BC_1, *,internal,   X), "&
"    19	(BC_1, *,internal,   X), "&
"    20	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell     7
"    21	(BC_1, *,internal,   X), "&
"    22	(BC_1, *,internal,   X), "&
"    23	(BC_1, *,internal,   X), "&

--BSR  V6    IO_V6. Scan Cell     8
"    24	(BC_1, IO_V6,	output3,   X,    25, 0, Z), "&
"    25	(BC_1, *,	control, 0), "&
"    26	(BC_1, IO_V6,	input,   X), "&

--BSR  W6    IO_W6. Scan Cell     9
"    27	(BC_1, IO_W6,	output3,   X,    28, 0, Z), "&
"    28	(BC_1, *,	control, 0), "&
"    29	(BC_1, IO_W6,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    10
"    30	(BC_1, *,internal,   X), "&
"    31	(BC_1, *,internal,   X), "&
"    32	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    11
"    33	(BC_1, *,internal,   X), "&
"    34	(BC_1, *,internal,   X), "&
"    35	(BC_1, *,internal,   X), "&

--BSR  V8    IO_V8. Scan Cell    12
"    36	(BC_1, IO_V8,	output3,   X,    37, 0, Z), "&
"    37	(BC_1, *,	control, 0), "&
"    38	(BC_1, IO_V8,	input,   X), "&

--BSR  V7    IO_V7. Scan Cell    13
"    39	(BC_1, IO_V7,	output3,   X,    40, 0, Z), "&
"    40	(BC_1, *,	control, 0), "&
"    41	(BC_1, IO_V7,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    14
"    42	(BC_1, *,internal,   X), "&
"    43	(BC_1, *,internal,   X), "&
"    44	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    15
"    45	(BC_1, *,internal,   X), "&
"    46	(BC_1, *,internal,   X), "&
"    47	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    16
"    48	(BC_1, *,internal,   X), "&
"    49	(BC_1, *,internal,   X), "&
"    50	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    17
"    51	(BC_1, *,internal,   X), "&
"    52	(BC_1, *,internal,   X), "&
"    53	(BC_1, *,internal,   X), "&

--BSR  U9    IO_U9. Scan Cell    18
"    54	(BC_1, IO_U9,	output3,   X,    55, 0, Z), "&
"    55	(BC_1, *,	control, 0), "&
"    56	(BC_1, IO_U9,	input,   X), "&

--BSR  U8    IO_U8. Scan Cell    19
"    57	(BC_1, IO_U8,	output3,   X,    58, 0, Z), "&
"    58	(BC_1, *,	control, 0), "&
"    59	(BC_1, IO_U8,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    20
"    60	(BC_1, *,internal,   X), "&
"    61	(BC_1, *,internal,   X), "&
"    62	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    21
"    63	(BC_1, *,internal,   X), "&
"    64	(BC_1, *,internal,   X), "&
"    65	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    22
"    66	(BC_1, *,internal,   X), "&
"    67	(BC_1, *,internal,   X), "&
"    68	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    23
"    69	(BC_1, *,internal,   X), "&
"    70	(BC_1, *,internal,   X), "&
"    71	(BC_1, *,internal,   X), "&

--BSR  R9    IO_R9. Scan Cell    24
"    72	(BC_1, IO_R9,	output3,   X,    73, 0, Z), "&
"    73	(BC_1, *,	control, 0), "&
"    74	(BC_1, IO_R9,	input,   X), "&

--BSR  R8    IO_R8. Scan Cell    25
"    75	(BC_1, IO_R8,	output3,   X,    76, 0, Z), "&
"    76	(BC_1, *,	control, 0), "&
"    77	(BC_1, IO_R8,	input,   X), "&

--BSR  Y7    IO_Y7. Scan Cell    26
"    78	(BC_1, IO_Y7,	output3,   X,    79, 0, Z), "&
"    79	(BC_1, *,	control, 0), "&
"    80	(BC_1, IO_Y7,	input,   X), "&

--BSR  Y8    IO_Y8. Scan Cell    27
"    81	(BC_1, IO_Y8,	output3,   X,    82, 0, Z), "&
"    82	(BC_1, *,	control, 0), "&
"    83	(BC_1, IO_Y8,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    28
"    84	(BC_1, *,internal,   X), "&
"    85	(BC_1, *,internal,   X), "&
"    86	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    29
"    87	(BC_1, *,internal,   X), "&
"    88	(BC_1, *,internal,   X), "&
"    89	(BC_1, *,internal,   X), "&

--BSR  V10    IO_V10. Scan Cell    30
"    90	(BC_1, IO_V10,	output3,   X,    91, 0, Z), "&
"    91	(BC_1, *,	control, 0), "&
"    92	(BC_1, IO_V10,	input,   X), "&

--BSR  U10    IO_U10. Scan Cell    31
"    93	(BC_1, IO_U10,	output3,   X,    94, 0, Z), "&
"    94	(BC_1, *,	control, 0), "&
"    95	(BC_1, IO_U10,	input,   X), "&

--BSR  AA8    IO_AA8. Scan Cell    32
"    96	(BC_1, IO_AA8,	output3,   X,    97, 0, Z), "&
"    97	(BC_1, *,	control, 0), "&
"    98	(BC_1, IO_AA8,	input,   X), "&

--BSR  Y9    IO_Y9. Scan Cell    33
"    99	(BC_1, IO_Y9,	output3,   X,   100, 0, Z), "&
"   100	(BC_1, *,	control, 0), "&
"   101	(BC_1, IO_Y9,	input,   X), "&

--BSR  V11    IO_V11. Scan Cell    34
"   102	(BC_1, IO_V11,	output3,   X,   103, 0, Z), "&
"   103	(BC_1, *,	control, 0), "&
"   104	(BC_1, IO_V11,	input,   X), "&

--BSR  W11    IO_W11. Scan Cell    35
"   105	(BC_1, IO_W11,	output3,   X,   106, 0, Z), "&
"   106	(BC_1, *,	control, 0), "&
"   107	(BC_1, IO_W11,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    36
"   108	(BC_1, *,internal,   X), "&
"   109	(BC_1, *,internal,   X), "&
"   110	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    37
"   111	(BC_1, *,internal,   X), "&
"   112	(BC_1, *,internal,   X), "&
"   113	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    38
"   114	(BC_1, *,internal,   X), "&
"   115	(BC_1, *,internal,   X), "&
"   116	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    39
"   117	(BC_1, *,internal,   X), "&
"   118	(BC_1, *,internal,   X), "&
"   119	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    40
"   120	(BC_1, *,internal,   X), "&
"   121	(BC_1, *,internal,   X), "&
"   122	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    41
"   123	(BC_1, *,internal,   X), "&
"   124	(BC_1, *,internal,   X), "&
"   125	(BC_1, *,internal,   X), "&

--BSR  U12    IO_U12. Scan Cell    42
"   126	(BC_1, IO_U12,	output3,   X,   127, 0, Z), "&
"   127	(BC_1, *,	control, 0), "&
"   128	(BC_1, IO_U12,	input,   X), "&

--BSR  U11    IO_U11. Scan Cell    43
"   129	(BC_1, IO_U11,	output3,   X,   130, 0, Z), "&
"   130	(BC_1, *,	control, 0), "&
"   131	(BC_1, IO_U11,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    44
"   132	(BC_1, *,internal,   X), "&
"   133	(BC_1, *,internal,   X), "&
"   134	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    45
"   135	(BC_1, *,internal,   X), "&
"   136	(BC_1, *,internal,   X), "&
"   137	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    46
"   138	(BC_1, *,internal,   X), "&
"   139	(BC_1, *,internal,   X), "&
"   140	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    47
"   141	(BC_1, *,internal,   X), "&
"   142	(BC_1, *,internal,   X), "&
"   143	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    48
"   144	(BC_1, *,internal,   X), "&
"   145	(BC_1, *,internal,   X), "&
"   146	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    49
"   147	(BC_1, *,internal,   X), "&
"   148	(BC_1, *,internal,   X), "&
"   149	(BC_1, *,internal,   X), "&

--BSR  AA11    IO_AA11. Scan Cell    50
"   150	(BC_1, IO_AA11,	output3,   X,   151, 0, Z), "&
"   151	(BC_1, *,	control, 0), "&
"   152	(BC_1, IO_AA11,	input,   X), "&

--BSR  Y11    IO_Y11. Scan Cell    51
"   153	(BC_1, IO_Y11,	output3,   X,   154, 0, Z), "&
"   154	(BC_1, *,	control, 0), "&
"   155	(BC_1, IO_Y11,	input,   X), "&

--BSR  AA10    IO_AA10. Scan Cell    52
"   156	(BC_1, IO_AA10,	output3,   X,   157, 0, Z), "&
"   157	(BC_1, *,	control, 0), "&
"   158	(BC_1, IO_AA10,	input,   X), "&

--BSR  Y10    IO_Y10. Scan Cell    53
"   159	(BC_1, IO_Y10,	output3,   X,   160, 0, Z), "&
"   160	(BC_1, *,	control, 0), "&
"   161	(BC_1, IO_Y10,	input,   X), "&

--BSR  W21    IO_W21. Scan Cell    54
"   162	(BC_1, IO_W21,	output3,   X,   163, 0, Z), "&
"   163	(BC_1, *,	control, 0), "&
"   164	(BC_1, IO_W21,	input,   X), "&

--BSR  V21    IO_V21. Scan Cell    55
"   165	(BC_1, IO_V21,	output3,   X,   166, 0, Z), "&
"   166	(BC_1, *,	control, 0), "&
"   167	(BC_1, IO_V21,	input,   X), "&

--BSR  Y21    IO_Y21. Scan Cell    56
"   168	(BC_1, IO_Y21,	output3,   X,   169, 0, Z), "&
"   169	(BC_1, *,	control, 0), "&
"   170	(BC_1, IO_Y21,	input,   X), "&

--BSR  AA21    IO_AA21. Scan Cell    57
"   171	(BC_1, IO_AA21,	output3,   X,   172, 0, Z), "&
"   172	(BC_1, *,	control, 0), "&
"   173	(BC_1, IO_AA21,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    58
"   174	(BC_1, *,internal,   X), "&
"   175	(BC_1, *,internal,   X), "&
"   176	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    59
"   177	(BC_1, *,internal,   X), "&
"   178	(BC_1, *,internal,   X), "&
"   179	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    60
"   180	(BC_1, *,internal,   X), "&
"   181	(BC_1, *,internal,   X), "&
"   182	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    61
"   183	(BC_1, *,internal,   X), "&
"   184	(BC_1, *,internal,   X), "&
"   185	(BC_1, *,internal,   X), "&

--BSR  U20    IO_U20. Scan Cell    62
"   186	(BC_1, IO_U20,	output3,   X,   187, 0, Z), "&
"   187	(BC_1, *,	control, 0), "&
"   188	(BC_1, IO_U20,	input,   X), "&

--BSR  U18    IO_U18. Scan Cell    63
"   189	(BC_1, IO_U18,	output3,   X,   190, 0, Z), "&
"   190	(BC_1, *,	control, 0), "&
"   191	(BC_1, IO_U18,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    64
"   192	(BC_1, *,internal,   X), "&
"   193	(BC_1, *,internal,   X), "&
"   194	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    65
"   195	(BC_1, *,internal,   X), "&
"   196	(BC_1, *,internal,   X), "&
"   197	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    66
"   198	(BC_1, *,internal,   X), "&
"   199	(BC_1, *,internal,   X), "&
"   200	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    67
"   201	(BC_1, *,internal,   X), "&
"   202	(BC_1, *,internal,   X), "&
"   203	(BC_1, *,internal,   X), "&

--BSR  T19    IO_T19. Scan Cell    68
"   204	(BC_1, IO_T19,	output3,   X,   205, 0, Z), "&
"   205	(BC_1, *,	control, 0), "&
"   206	(BC_1, IO_T19,	input,   X), "&

--BSR  T20    IO_T20. Scan Cell    69
"   207	(BC_1, IO_T20,	output3,   X,   208, 0, Z), "&
"   208	(BC_1, *,	control, 0), "&
"   209	(BC_1, IO_T20,	input,   X), "&

--BSR  V20    IO_V20. Scan Cell    70
"   210	(BC_1, IO_V20,	output3,   X,   211, 0, Z), "&
"   211	(BC_1, *,	control, 0), "&
"   212	(BC_1, IO_V20,	input,   X), "&

--BSR  U21    IO_U21. Scan Cell    71
"   213	(BC_1, IO_U21,	output3,   X,   214, 0, Z), "&
"   214	(BC_1, *,	control, 0), "&
"   215	(BC_1, IO_U21,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    72
"   216	(BC_1, *,internal,   X), "&
"   217	(BC_1, *,internal,   X), "&
"   218	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    73
"   219	(BC_1, *,internal,   X), "&
"   220	(BC_1, *,internal,   X), "&
"   221	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    74
"   222	(BC_1, *,internal,   X), "&
"   223	(BC_1, *,internal,   X), "&
"   224	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    75
"   225	(BC_1, *,internal,   X), "&
"   226	(BC_1, *,internal,   X), "&
"   227	(BC_1, *,internal,   X), "&

--BSR  T17    IO_T17. Scan Cell    76
"   228	(BC_1, IO_T17,	output3,   X,   229, 0, Z), "&
"   229	(BC_1, *,	control, 0), "&
"   230	(BC_1, IO_T17,	input,   X), "&

--BSR  T18    IO_T18. Scan Cell    77
"   231	(BC_1, IO_T18,	output3,   X,   232, 0, Z), "&
"   232	(BC_1, *,	control, 0), "&
"   233	(BC_1, IO_T18,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    78
"   234	(BC_1, *,internal,   X), "&
"   235	(BC_1, *,internal,   X), "&
"   236	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    79
"   237	(BC_1, *,internal,   X), "&
"   238	(BC_1, *,internal,   X), "&
"   239	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    80
"   240	(BC_1, *,internal,   X), "&
"   241	(BC_1, *,internal,   X), "&
"   242	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    81
"   243	(BC_1, *,internal,   X), "&
"   244	(BC_1, *,internal,   X), "&
"   245	(BC_1, *,internal,   X), "&

--BSR  P18    IO_P18. Scan Cell    82
"   246	(BC_1, IO_P18,	output3,   X,   247, 0, Z), "&
"   247	(BC_1, *,	control, 0), "&
"   248	(BC_1, IO_P18,	input,   X), "&

--BSR  R17    IO_R17. Scan Cell    83
"   249	(BC_1, IO_R17,	output3,   X,   250, 0, Z), "&
"   250	(BC_1, *,	control, 0), "&
"   251	(BC_1, IO_R17,	input,   X), "&

--BSR Pad not Bonded. Scan Cell    84
"   252	(BC_1, *,internal,   X), "&
"   253	(BC_1, *,internal,   X), "&
"   254	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell    85
"   255	(BC_1, *,internal,   X), "&
"   256	(BC_1, *,internal,   X), "&
"   257	(BC_1, *,internal,   X), "&

--BSR  N17    IO_N17. Scan Cell    86
"   258	(BC_1, IO_N17,	output3,   X,   259, 0, Z), "&
"   259	(BC_1, *,	control, 0), "&
"   260	(BC_1, IO_N17,	input,   X), "&

--BSR  M15    IO_M15. Scan Cell    87
"   261	(BC_1, IO_M15,	output3,   X,   262, 0, Z), "&
"   262	(BC_1, *,	control, 0), "&
"   263	(BC_1, IO_M15,	input,   X), "&

--BSR  N18    IO_N18. Scan Cell    88
"   264	(BC_1, IO_N18,	output3,   X,   265, 0, Z), "&
"   265	(BC_1, *,	control, 0), "&
"   266	(BC_1, IO_N18,	input,   X), "&

--BSR  P17    IO_P17. Scan Cell    89
"   267	(BC_1, IO_P17,	output3,   X,   268, 0, Z), "&
"   268	(BC_1, *,	control, 0), "&
"   269	(BC_1, IO_P17,	input,   X), "&

--BSR  R21    IO_R21. Scan Cell    90
"   270	(BC_1, IO_R21,	output3,   X,   271, 0, Z), "&
"   271	(BC_1, *,	control, 0), "&
"   272	(BC_1, IO_R21,	input,   X), "&

--BSR  R20    IO_R20. Scan Cell    91
"   273	(BC_1, IO_R20,	output3,   X,   274, 0, Z), "&
"   274	(BC_1, *,	control, 0), "&
"   275	(BC_1, IO_R20,	input,   X), "&

--BSR  P21    IO_P21. Scan Cell    92
"   276	(BC_1, IO_P21,	output3,   X,   277, 0, Z), "&
"   277	(BC_1, *,	control, 0), "&
"   278	(BC_1, IO_P21,	input,   X), "&

--BSR  P20    IO_P20. Scan Cell    93
"   279	(BC_1, IO_P20,	output3,   X,   280, 0, Z), "&
"   280	(BC_1, *,	control, 0), "&
"   281	(BC_1, IO_P20,	input,   X), "&

--BSR  K17    IO_K17. Scan Cell    94
"   282	(BC_1, IO_K17,	output3,   X,   283, 0, Z), "&
"   283	(BC_1, *,	control, 0), "&
"   284	(BC_1, IO_K17,	input,   X), "&

--BSR  K18    IO_K18. Scan Cell    95
"   285	(BC_1, IO_K18,	output3,   X,   286, 0, Z), "&
"   286	(BC_1, *,	control, 0), "&
"   287	(BC_1, IO_K18,	input,   X), "&

--BSR  L17    IO_L17. Scan Cell    96
"   288	(BC_1, IO_L17,	output3,   X,   289, 0, Z), "&
"   289	(BC_1, *,	control, 0), "&
"   290	(BC_1, IO_L17,	input,   X), "&

--BSR  L18    IO_L18. Scan Cell    97
"   291	(BC_1, IO_L18,	output3,   X,   292, 0, Z), "&
"   292	(BC_1, *,	control, 0), "&
"   293	(BC_1, IO_L18,	input,   X), "&

--BSR  L20    IO_L20. Scan Cell    98
"   294	(BC_1, IO_L20,	output3,   X,   295, 0, Z), "&
"   295	(BC_1, *,	control, 0), "&
"   296	(BC_1, IO_L20,	input,   X), "&

--BSR  M20    IO_M20. Scan Cell    99
"   297	(BC_1, IO_M20,	output3,   X,   298, 0, Z), "&
"   298	(BC_1, *,	control, 0), "&
"   299	(BC_1, IO_M20,	input,   X), "&

--BSR  L19    IO_L19. Scan Cell   100
"   300	(BC_1, IO_L19,	output3,   X,   301, 0, Z), "&
"   301	(BC_1, *,	control, 0), "&
"   302	(BC_1, IO_L19,	input,   X), "&

--BSR  M18    IO_M18. Scan Cell   101
"   303	(BC_1, IO_M18,	output3,   X,   304, 0, Z), "&
"   304	(BC_1, *,	control, 0), "&
"   305	(BC_1, IO_M18,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   102
"   306	(BC_1, *,internal,   X), "&
"   307	(BC_1, *,internal,   X), "&
"   308	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   103
"   309	(BC_1, *,internal,   X), "&
"   310	(BC_1, *,internal,   X), "&
"   311	(BC_1, *,internal,   X), "&

--BSR  K15    IO_K15. Scan Cell   104
"   312	(BC_1, IO_K15,	output3,   X,   313, 0, Z), "&
"   313	(BC_1, *,	control, 0), "&
"   314	(BC_1, IO_K15,	input,   X), "&

--BSR  L15    IO_L15. Scan Cell   105
"   315	(BC_1, IO_L15,	output3,   X,   316, 0, Z), "&
"   316	(BC_1, *,	control, 0), "&
"   317	(BC_1, IO_L15,	input,   X), "&

--BSR  J17    IO_J17. Scan Cell   106
"   318	(BC_1, IO_J17,	output3,   X,   319, 0, Z), "&
"   319	(BC_1, *,	control, 0), "&
"   320	(BC_1, IO_J17,	input,   X), "&

--BSR  J18    IO_J18. Scan Cell   107
"   321	(BC_1, IO_J18,	output3,   X,   322, 0, Z), "&
"   322	(BC_1, *,	control, 0), "&
"   323	(BC_1, IO_J18,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   108
"   324	(BC_1, *,internal,   X), "&
"   325	(BC_1, *,internal,   X), "&
"   326	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   109
"   327	(BC_1, *,internal,   X), "&
"   328	(BC_1, *,internal,   X), "&
"   329	(BC_1, *,internal,   X), "&

--BSR  J21    IO_J21. Scan Cell   110
"   330	(BC_1, IO_J21,	output3,   X,   331, 0, Z), "&
"   331	(BC_1, *,	control, 0), "&
"   332	(BC_1, IO_J21,	input,   X), "&

--BSR  J20    IO_J20. Scan Cell   111
"   333	(BC_1, IO_J20,	output3,   X,   334, 0, Z), "&
"   334	(BC_1, *,	control, 0), "&
"   335	(BC_1, IO_J20,	input,   X), "&

--BSR  G21    IO_G21. Scan Cell   112
"   336	(BC_1, IO_G21,	output3,   X,   337, 0, Z), "&
"   337	(BC_1, *,	control, 0), "&
"   338	(BC_1, IO_G21,	input,   X), "&

--BSR  G20    IO_G20. Scan Cell   113
"   339	(BC_1, IO_G20,	output3,   X,   340, 0, Z), "&
"   340	(BC_1, *,	control, 0), "&
"   341	(BC_1, IO_G20,	input,   X), "&

--BSR  H20    IO_H20. Scan Cell   114
"   342	(BC_1, IO_H20,	output3,   X,   343, 0, Z), "&
"   343	(BC_1, *,	control, 0), "&
"   344	(BC_1, IO_H20,	input,   X), "&

--BSR  H21    IO_H21. Scan Cell   115
"   345	(BC_1, IO_H21,	output3,   X,   346, 0, Z), "&
"   346	(BC_1, *,	control, 0), "&
"   347	(BC_1, IO_H21,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   116
"   348	(BC_1, *,internal,   X), "&
"   349	(BC_1, *,internal,   X), "&
"   350	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   117
"   351	(BC_1, *,internal,   X), "&
"   352	(BC_1, *,internal,   X), "&
"   353	(BC_1, *,internal,   X), "&

--BSR  F18    IO_F18. Scan Cell   118
"   354	(BC_1, IO_F18,	output3,   X,   355, 0, Z), "&
"   355	(BC_1, *,	control, 0), "&
"   356	(BC_1, IO_F18,	input,   X), "&

--BSR  G17    IO_G17. Scan Cell   119
"   357	(BC_1, IO_G17,	output3,   X,   358, 0, Z), "&
"   358	(BC_1, *,	control, 0), "&
"   359	(BC_1, IO_G17,	input,   X), "&

--BSR  F20    IO_F20. Scan Cell   120
"   360	(BC_1, IO_F20,	output3,   X,   361, 0, Z), "&
"   361	(BC_1, *,	control, 0), "&
"   362	(BC_1, IO_F20,	input,   X), "&

--BSR  F19    IO_F19. Scan Cell   121
"   363	(BC_1, IO_F19,	output3,   X,   364, 0, Z), "&
"   364	(BC_1, *,	control, 0), "&
"   365	(BC_1, IO_F19,	input,   X), "&

--BSR  C20    IO_C20. Scan Cell   122
"   366	(BC_1, IO_C20,	output3,   X,   367, 0, Z), "&
"   367	(BC_1, *,	control, 0), "&
"   368	(BC_1, IO_C20,	input,   X), "&

--BSR  D21    IO_D21. Scan Cell   123
"   369	(BC_1, IO_D21,	output3,   X,   370, 0, Z), "&
"   370	(BC_1, *,	control, 0), "&
"   371	(BC_1, IO_D21,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   124
"   372	(BC_1, *,internal,   X), "&
"   373	(BC_1, *,internal,   X), "&
"   374	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   125
"   375	(BC_1, *,internal,   X), "&
"   376	(BC_1, *,internal,   X), "&
"   377	(BC_1, *,internal,   X), "&

--BSR  E18    IO_E18. Scan Cell   126
"   378	(BC_1, IO_E18,	output3,   X,   379, 0, Z), "&
"   379	(BC_1, *,	control, 0), "&
"   380	(BC_1, IO_E18,	input,   X), "&

--BSR  E17    IO_E17. Scan Cell   127
"   381	(BC_1, IO_E17,	output3,   X,   382, 0, Z), "&
"   382	(BC_1, *,	control, 0), "&
"   383	(BC_1, IO_E17,	input,   X), "&

--BSR  C21    IO_C21. Scan Cell   128
"   384	(BC_1, IO_C21,	output3,   X,   385, 0, Z), "&
"   385	(BC_1, *,	control, 0), "&
"   386	(BC_1, IO_C21,	input,   X), "&

--BSR  B21    IO_B21. Scan Cell   129
"   387	(BC_1, IO_B21,	output3,   X,   388, 0, Z), "&
"   388	(BC_1, *,	control, 0), "&
"   389	(BC_1, IO_B21,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   130
"   390	(BC_1, *,internal,   X), "&
"   391	(BC_1, *,internal,   X), "&
"   392	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   131
"   393	(BC_1, *,internal,   X), "&
"   394	(BC_1, *,internal,   X), "&
"   395	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   132
"   396	(BC_1, *,internal,   X), "&
"   397	(BC_1, *,internal,   X), "&
"   398	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   133
"   399	(BC_1, *,internal,   X), "&
"   400	(BC_1, *,internal,   X), "&
"   401	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   134
"   402	(BC_1, *,internal,   X), "&
"   403	(BC_1, *,internal,   X), "&
"   404	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   135
"   405	(BC_1, *,internal,   X), "&
"   406	(BC_1, *,internal,   X), "&
"   407	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   136
"   408	(BC_1, *,internal,   X), "&
"   409	(BC_1, *,internal,   X), "&
"   410	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   137
"   411	(BC_1, *,internal,   X), "&
"   412	(BC_1, *,internal,   X), "&
"   413	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   138
"   414	(BC_1, *,internal,   X), "&
"   415	(BC_1, *,internal,   X), "&
"   416	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   139
"   417	(BC_1, *,internal,   X), "&
"   418	(BC_1, *,internal,   X), "&
"   419	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   140
"   420	(BC_1, *,internal,   X), "&
"   421	(BC_1, *,internal,   X), "&
"   422	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   141
"   423	(BC_1, *,internal,   X), "&
"   424	(BC_1, *,internal,   X), "&
"   425	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   142
"   426	(BC_1, *,internal,   X), "&
"   427	(BC_1, *,internal,   X), "&
"   428	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   143
"   429	(BC_1, *,internal,   X), "&
"   430	(BC_1, *,internal,   X), "&
"   431	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   144
"   432	(BC_1, *,internal,   X), "&
"   433	(BC_1, *,internal,   X), "&
"   434	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   145
"   435	(BC_1, *,internal,   X), "&
"   436	(BC_1, *,internal,   X), "&
"   437	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   146
"   438	(BC_1, *,internal,   X), "&
"   439	(BC_1, *,internal,   X), "&
"   440	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   147
"   441	(BC_1, *,internal,   X), "&
"   442	(BC_1, *,internal,   X), "&
"   443	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   148
"   444	(BC_1, *,internal,   X), "&
"   445	(BC_1, *,internal,   X), "&
"   446	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   149
"   447	(BC_1, *,internal,   X), "&
"   448	(BC_1, *,internal,   X), "&
"   449	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   150
"   450	(BC_1, *,internal,   X), "&
"   451	(BC_1, *,internal,   X), "&
"   452	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   151
"   453	(BC_1, *,internal,   X), "&
"   454	(BC_1, *,internal,   X), "&
"   455	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   152
"   456	(BC_1, *,internal,   X), "&
"   457	(BC_1, *,internal,   X), "&
"   458	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   153
"   459	(BC_1, *,internal,   X), "&
"   460	(BC_1, *,internal,   X), "&
"   461	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   154
"   462	(BC_1, *,internal,   X), "&
"   463	(BC_1, *,internal,   X), "&
"   464	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   155
"   465	(BC_1, *,internal,   X), "&
"   466	(BC_1, *,internal,   X), "&
"   467	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   156
"   468	(BC_1, *,internal,   X), "&
"   469	(BC_1, *,internal,   X), "&
"   470	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   157
"   471	(BC_1, *,internal,   X), "&
"   472	(BC_1, *,internal,   X), "&
"   473	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   158
"   474	(BC_1, *,internal,   X), "&
"   475	(BC_1, *,internal,   X), "&
"   476	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   159
"   477	(BC_1, *,internal,   X), "&
"   478	(BC_1, *,internal,   X), "&
"   479	(BC_1, *,internal,   X), "&

--BSR  A20    IO_A20. Scan Cell   160
"   480	(BC_1, IO_A20,	output3,   X,   481, 0, Z), "&
"   481	(BC_1, *,	control, 0), "&
"   482	(BC_1, IO_A20,	input,   X), "&

--BSR  B20    IO_B20. Scan Cell   161
"   483	(BC_1, IO_B20,	output3,   X,   484, 0, Z), "&
"   484	(BC_1, *,	control, 0), "&
"   485	(BC_1, IO_B20,	input,   X), "&

--BSR  D16    IO_D16. Scan Cell   162
"   486	(BC_1, IO_D16,	output3,   X,   487, 0, Z), "&
"   487	(BC_1, *,	control, 0), "&
"   488	(BC_1, IO_D16,	input,   X), "&

--BSR  C16    IO_C16. Scan Cell   163
"   489	(BC_1, IO_C16,	output3,   X,   490, 0, Z), "&
"   490	(BC_1, *,	control, 0), "&
"   491	(BC_1, IO_C16,	input,   X), "&

--BSR  B16    IO_B16. Scan Cell   164
"   492	(BC_1, IO_B16,	output3,   X,   493, 0, Z), "&
"   493	(BC_1, *,	control, 0), "&
"   494	(BC_1, IO_B16,	input,   X), "&

--BSR  B17    IO_B17. Scan Cell   165
"   495	(BC_1, IO_B17,	output3,   X,   496, 0, Z), "&
"   496	(BC_1, *,	control, 0), "&
"   497	(BC_1, IO_B17,	input,   X), "&

--BSR  A19    IO_A19. Scan Cell   166
"   498	(BC_1, IO_A19,	output3,   X,   499, 0, Z), "&
"   499	(BC_1, *,	control, 0), "&
"   500	(BC_1, IO_A19,	input,   X), "&

--BSR  B19    IO_B19. Scan Cell   167
"   501	(BC_1, IO_B19,	output3,   X,   502, 0, Z), "&
"   502	(BC_1, *,	control, 0), "&
"   503	(BC_1, IO_B19,	input,   X), "&

--BSR  E15    IO_E15. Scan Cell   168
"   504	(BC_1, IO_E15,	output3,   X,   505, 0, Z), "&
"   505	(BC_1, *,	control, 0), "&
"   506	(BC_1, IO_E15,	input,   X), "&

--BSR  E16    IO_E16. Scan Cell   169
"   507	(BC_1, IO_E16,	output3,   X,   508, 0, Z), "&
"   508	(BC_1, *,	control, 0), "&
"   509	(BC_1, IO_E16,	input,   X), "&

--BSR  A18    IO_A18. Scan Cell   170
"   510	(BC_1, IO_A18,	output3,   X,   511, 0, Z), "&
"   511	(BC_1, *,	control, 0), "&
"   512	(BC_1, IO_A18,	input,   X), "&

--BSR  A17    IO_A17. Scan Cell   171
"   513	(BC_1, IO_A17,	output3,   X,   514, 0, Z), "&
"   514	(BC_1, *,	control, 0), "&
"   515	(BC_1, IO_A17,	input,   X), "&

--BSR  D13    IO_D13. Scan Cell   172
"   516	(BC_1, IO_D13,	output3,   X,   517, 0, Z), "&
"   517	(BC_1, *,	control, 0), "&
"   518	(BC_1, IO_D13,	input,   X), "&

--BSR  E13    IO_E13. Scan Cell   173
"   519	(BC_1, IO_E13,	output3,   X,   520, 0, Z), "&
"   520	(BC_1, *,	control, 0), "&
"   521	(BC_1, IO_E13,	input,   X), "&

--BSR  D14    IO_D14. Scan Cell   174
"   522	(BC_1, IO_D14,	output3,   X,   523, 0, Z), "&
"   523	(BC_1, *,	control, 0), "&
"   524	(BC_1, IO_D14,	input,   X), "&

--BSR  D15    IO_D15. Scan Cell   175
"   525	(BC_1, IO_D15,	output3,   X,   526, 0, Z), "&
"   526	(BC_1, *,	control, 0), "&
"   527	(BC_1, IO_D15,	input,   X), "&

--BSR  A15    IO_A15. Scan Cell   176
"   528	(BC_1, IO_A15,	output3,   X,   529, 0, Z), "&
"   529	(BC_1, *,	control, 0), "&
"   530	(BC_1, IO_A15,	input,   X), "&

--BSR  B15    IO_B15. Scan Cell   177
"   531	(BC_1, IO_B15,	output3,   X,   532, 0, Z), "&
"   532	(BC_1, *,	control, 0), "&
"   533	(BC_1, IO_B15,	input,   X), "&

--BSR  A12    IO_A12. Scan Cell   178
"   534	(BC_1, IO_A12,	output3,   X,   535, 0, Z), "&
"   535	(BC_1, *,	control, 0), "&
"   536	(BC_1, IO_A12,	input,   X), "&

--BSR  A13    IO_A13. Scan Cell   179
"   537	(BC_1, IO_A13,	output3,   X,   538, 0, Z), "&
"   538	(BC_1, *,	control, 0), "&
"   539	(BC_1, IO_A13,	input,   X), "&

--BSR  A14    IO_A14. Scan Cell   180
"   540	(BC_1, IO_A14,	output3,   X,   541, 0, Z), "&
"   541	(BC_1, *,	control, 0), "&
"   542	(BC_1, IO_A14,	input,   X), "&

--BSR  B14    IO_B14. Scan Cell   181
"   543	(BC_1, IO_B14,	output3,   X,   544, 0, Z), "&
"   544	(BC_1, *,	control, 0), "&
"   545	(BC_1, IO_B14,	input,   X), "&

--BSR  G11    IO_G11. Scan Cell   182
"   546	(BC_1, IO_G11,	output3,   X,   547, 0, Z), "&
"   547	(BC_1, *,	control, 0), "&
"   548	(BC_1, IO_G11,	input,   X), "&

--BSR  G13    IO_G13. Scan Cell   183
"   549	(BC_1, IO_G13,	output3,   X,   550, 0, Z), "&
"   550	(BC_1, *,	control, 0), "&
"   551	(BC_1, IO_G13,	input,   X), "&

--BSR  B12    IO_B12. Scan Cell   184
"   552	(BC_1, IO_B12,	output3,   X,   553, 0, Z), "&
"   553	(BC_1, *,	control, 0), "&
"   554	(BC_1, IO_B12,	input,   X), "&

--BSR  B11    IO_B11. Scan Cell   185
"   555	(BC_1, IO_B11,	output3,   X,   556, 0, Z), "&
"   556	(BC_1, *,	control, 0), "&
"   557	(BC_1, IO_B11,	input,   X), "&

--BSR  E11    IO_E11. Scan Cell   186
"   558	(BC_1, IO_E11,	output3,   X,   559, 0, Z), "&
"   559	(BC_1, *,	control, 0), "&
"   560	(BC_1, IO_E11,	input,   X), "&

--BSR  E12    IO_E12. Scan Cell   187
"   561	(BC_1, IO_E12,	output3,   X,   562, 0, Z), "&
"   562	(BC_1, *,	control, 0), "&
"   563	(BC_1, IO_E12,	input,   X), "&

--BSR  C11    IO_C11. Scan Cell   188
"   564	(BC_1, IO_C11,	output3,   X,   565, 0, Z), "&
"   565	(BC_1, *,	control, 0), "&
"   566	(BC_1, IO_C11,	input,   X), "&

--BSR  B10    IO_B10. Scan Cell   189
"   567	(BC_1, IO_B10,	output3,   X,   568, 0, Z), "&
"   568	(BC_1, *,	control, 0), "&
"   569	(BC_1, IO_B10,	input,   X), "&

--BSR  D10    IO_D10. Scan Cell   190
"   570	(BC_1, IO_D10,	output3,   X,   571, 0, Z), "&
"   571	(BC_1, *,	control, 0), "&
"   572	(BC_1, IO_D10,	input,   X), "&

--BSR  D11    IO_D11. Scan Cell   191
"   573	(BC_1, IO_D11,	output3,   X,   574, 0, Z), "&
"   574	(BC_1, *,	control, 0), "&
"   575	(BC_1, IO_D11,	input,   X), "&

--BSR  D9    IO_D9. Scan Cell   192
"   576	(BC_1, IO_D9,	output3,   X,   577, 0, Z), "&
"   577	(BC_1, *,	control, 0), "&
"   578	(BC_1, IO_D9,	input,   X), "&

--BSR  E10    IO_E10. Scan Cell   193
"   579	(BC_1, IO_E10,	output3,   X,   580, 0, Z), "&
"   580	(BC_1, *,	control, 0), "&
"   581	(BC_1, IO_E10,	input,   X), "&

--BSR  B9    IO_B9. Scan Cell   194
"   582	(BC_1, IO_B9,	output3,   X,   583, 0, Z), "&
"   583	(BC_1, *,	control, 0), "&
"   584	(BC_1, IO_B9,	input,   X), "&

--BSR  A10    IO_A10. Scan Cell   195
"   585	(BC_1, IO_A10,	output3,   X,   586, 0, Z), "&
"   586	(BC_1, *,	control, 0), "&
"   587	(BC_1, IO_A10,	input,   X), "&

--BSR  A8    IO_A8. Scan Cell   196
"   588	(BC_1, IO_A8,	output3,   X,   589, 0, Z), "&
"   589	(BC_1, *,	control, 0), "&
"   590	(BC_1, IO_A8,	input,   X), "&

--BSR  A9    IO_A9. Scan Cell   197
"   591	(BC_1, IO_A9,	output3,   X,   592, 0, Z), "&
"   592	(BC_1, *,	control, 0), "&
"   593	(BC_1, IO_A9,	input,   X), "&

--BSR  G9    IO_G9. Scan Cell   198
"   594	(BC_1, IO_G9,	output3,   X,   595, 0, Z), "&
"   595	(BC_1, *,	control, 0), "&
"   596	(BC_1, IO_G9,	input,   X), "&

--BSR  G10    IO_G10. Scan Cell   199
"   597	(BC_1, IO_G10,	output3,   X,   598, 0, Z), "&
"   598	(BC_1, *,	control, 0), "&
"   599	(BC_1, IO_G10,	input,   X), "&

--BSR  E8    IO_E8. Scan Cell   200
"   600	(BC_1, IO_E8,	output3,   X,   601, 0, Z), "&
"   601	(BC_1, *,	control, 0), "&
"   602	(BC_1, IO_E8,	input,   X), "&

--BSR  D8    IO_D8. Scan Cell   201
"   603	(BC_1, IO_D8,	output3,   X,   604, 0, Z), "&
"   604	(BC_1, *,	control, 0), "&
"   605	(BC_1, IO_D8,	input,   X), "&

--BSR  B7    IO_B7. Scan Cell   202
"   606	(BC_1, IO_B7,	output3,   X,   607, 0, Z), "&
"   607	(BC_1, *,	control, 0), "&
"   608	(BC_1, IO_B7,	input,   X), "&

--BSR  A7    IO_A7. Scan Cell   203
"   609	(BC_1, IO_A7,	output3,   X,   610, 0, Z), "&
"   610	(BC_1, *,	control, 0), "&
"   611	(BC_1, IO_A7,	input,   X), "&

--BSR  C6    IO_C6. Scan Cell   204
"   612	(BC_1, IO_C6,	output3,   X,   613, 0, Z), "&
"   613	(BC_1, *,	control, 0), "&
"   614	(BC_1, IO_C6,	input,   X), "&

--BSR  B6    IO_B6. Scan Cell   205
"   615	(BC_1, IO_B6,	output3,   X,   616, 0, Z), "&
"   616	(BC_1, *,	control, 0), "&
"   617	(BC_1, IO_B6,	input,   X), "&

--BSR  B4    IO_B4. Scan Cell   206
"   618	(BC_1, IO_B4,	output3,   X,   619, 0, Z), "&
"   619	(BC_1, *,	control, 0), "&
"   620	(BC_1, IO_B4,	input,   X), "&

--BSR  A4    IO_A4. Scan Cell   207
"   621	(BC_1, IO_A4,	output3,   X,   622, 0, Z), "&
"   622	(BC_1, *,	control, 0), "&
"   623	(BC_1, IO_A4,	input,   X), "&

--BSR  E7    IO_E7. Scan Cell   208
"   624	(BC_1, IO_E7,	output3,   X,   625, 0, Z), "&
"   625	(BC_1, *,	control, 0), "&
"   626	(BC_1, IO_E7,	input,   X), "&

--BSR  E6    IO_E6. Scan Cell   209
"   627	(BC_1, IO_E6,	output3,   X,   628, 0, Z), "&
"   628	(BC_1, *,	control, 0), "&
"   629	(BC_1, IO_E6,	input,   X), "&

--BSR  A5    IO_A5. Scan Cell   210
"   630	(BC_1, IO_A5,	output3,   X,   631, 0, Z), "&
"   631	(BC_1, *,	control, 0), "&
"   632	(BC_1, IO_A5,	input,   X), "&

--BSR  B5    IO_B5. Scan Cell   211
"   633	(BC_1, IO_B5,	output3,   X,   634, 0, Z), "&
"   634	(BC_1, *,	control, 0), "&
"   635	(BC_1, IO_B5,	input,   X), "&

--BSR  D5    IO_D5. Scan Cell   212
"   636	(BC_1, IO_D5,	output3,   X,   637, 0, Z), "&
"   637	(BC_1, *,	control, 0), "&
"   638	(BC_1, IO_D5,	input,   X), "&

--BSR  D6    IO_D6. Scan Cell   213
"   639	(BC_1, IO_D6,	output3,   X,   640, 0, Z), "&
"   640	(BC_1, *,	control, 0), "&
"   641	(BC_1, IO_D6,	input,   X), "&

--BSR  A3    IO_A3. Scan Cell   214
"   642	(BC_1, IO_A3,	output3,   X,   643, 0, Z), "&
"   643	(BC_1, *,	control, 0), "&
"   644	(BC_1, IO_A3,	input,   X), "&

--BSR  A2    IO_A2. Scan Cell   215
"   645	(BC_1, IO_A2,	output3,   X,   646, 0, Z), "&
"   646	(BC_1, *,	control, 0), "&
"   647	(BC_1, IO_A2,	input,   X), "&

--BSR  F5    IO_F5. Scan Cell   216
"   648	(BC_1, IO_F5,	output3,   X,   649, 0, Z), "&
"   649	(BC_1, *,	control, 0), "&
"   650	(BC_1, IO_F5,	input,   X), "&

--BSR  E5    IO_E5. Scan Cell   217
"   651	(BC_1, IO_E5,	output3,   X,   652, 0, Z), "&
"   652	(BC_1, *,	control, 0), "&
"   653	(BC_1, IO_E5,	input,   X), "&

--BSR  B2    IO_B2. Scan Cell   218
"   654	(BC_1, IO_B2,	output3,   X,   655, 0, Z), "&
"   655	(BC_1, *,	control, 0), "&
"   656	(BC_1, IO_B2,	input,   X), "&

--BSR  B1    IO_B1. Scan Cell   219
"   657	(BC_1, IO_B1,	output3,   X,   658, 0, Z), "&
"   658	(BC_1, *,	control, 0), "&
"   659	(BC_1, IO_B1,	input,   X), "&

--BSR  E4    IO_E4. Scan Cell   220
"   660	(BC_1, IO_E4,	output3,   X,   661, 0, Z), "&
"   661	(BC_1, *,	control, 0), "&
"   662	(BC_1, IO_E4,	input,   X), "&

--BSR  D4    IO_D4. Scan Cell   221
"   663	(BC_1, IO_D4,	output3,   X,   664, 0, Z), "&
"   664	(BC_1, *,	control, 0), "&
"   665	(BC_1, IO_D4,	input,   X), "&

--BSR  C1    IO_C1. Scan Cell   222
"   666	(BC_1, IO_C1,	output3,   X,   667, 0, Z), "&
"   667	(BC_1, *,	control, 0), "&
"   668	(BC_1, IO_C1,	input,   X), "&

--BSR  C2    IO_C2. Scan Cell   223
"   669	(BC_1, IO_C2,	output3,   X,   670, 0, Z), "&
"   670	(BC_1, *,	control, 0), "&
"   671	(BC_1, IO_C2,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   224
"   672	(BC_1, *,internal,   X), "&
"   673	(BC_1, *,internal,   X), "&
"   674	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   225
"   675	(BC_1, *,internal,   X), "&
"   676	(BC_1, *,internal,   X), "&
"   677	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   226
"   678	(BC_1, *,internal,   X), "&
"   679	(BC_1, *,internal,   X), "&
"   680	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   227
"   681	(BC_1, *,internal,   X), "&
"   682	(BC_1, *,internal,   X), "&
"   683	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   228
"   684	(BC_1, *,internal,   X), "&
"   685	(BC_1, *,internal,   X), "&
"   686	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   229
"   687	(BC_1, *,internal,   X), "&
"   688	(BC_1, *,internal,   X), "&
"   689	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   230
"   690	(BC_1, *,internal,   X), "&
"   691	(BC_1, *,internal,   X), "&
"   692	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   231
"   693	(BC_1, *,internal,   X), "&
"   694	(BC_1, *,internal,   X), "&
"   695	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   232
"   696	(BC_1, *,internal,   X), "&
"   697	(BC_1, *,internal,   X), "&
"   698	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   233
"   699	(BC_1, *,internal,   X), "&
"   700	(BC_1, *,internal,   X), "&
"   701	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   234
"   702	(BC_1, *,internal,   X), "&
"   703	(BC_1, *,internal,   X), "&
"   704	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   235
"   705	(BC_1, *,internal,   X), "&
"   706	(BC_1, *,internal,   X), "&
"   707	(BC_1, *,internal,   X), "&

--BSR  D2    IO_D2. Scan Cell   236
"   708	(BC_1, IO_D2,	output3,   X,   709, 0, Z), "&
"   709	(BC_1, *,	control, 0), "&
"   710	(BC_1, IO_D2,	input,   X), "&

--BSR  D1    IO_D1. Scan Cell   237
"   711	(BC_1, IO_D1,	output3,   X,   712, 0, Z), "&
"   712	(BC_1, *,	control, 0), "&
"   713	(BC_1, IO_D1,	input,   X), "&

--BSR  E1    IO_E1. Scan Cell   238
"   714	(BC_1, IO_E1,	output3,   X,   715, 0, Z), "&
"   715	(BC_1, *,	control, 0), "&
"   716	(BC_1, IO_E1,	input,   X), "&

--BSR  F1    IO_F1. Scan Cell   239
"   717	(BC_1, IO_F1,	output3,   X,   718, 0, Z), "&
"   718	(BC_1, *,	control, 0), "&
"   719	(BC_1, IO_F1,	input,   X), "&

--BSR  F3    IO_F3. Scan Cell   240
"   720	(BC_1, IO_F3,	output3,   X,   721, 0, Z), "&
"   721	(BC_1, *,	control, 0), "&
"   722	(BC_1, IO_F3,	input,   X), "&

--BSR  F2    IO_F2. Scan Cell   241
"   723	(BC_1, IO_F2,	output3,   X,   724, 0, Z), "&
"   724	(BC_1, *,	control, 0), "&
"   725	(BC_1, IO_F2,	input,   X), "&

--BSR  G1    IO_G1. Scan Cell   242
"   726	(BC_1, IO_G1,	output3,   X,   727, 0, Z), "&
"   727	(BC_1, *,	control, 0), "&
"   728	(BC_1, IO_G1,	input,   X), "&

--BSR  G2    IO_G2. Scan Cell   243
"   729	(BC_1, IO_G2,	output3,   X,   730, 0, Z), "&
"   730	(BC_1, *,	control, 0), "&
"   731	(BC_1, IO_G2,	input,   X), "&

--BSR  G5    IO_G5. Scan Cell   244
"   732	(BC_1, IO_G5,	output3,   X,   733, 0, Z), "&
"   733	(BC_1, *,	control, 0), "&
"   734	(BC_1, IO_G5,	input,   X), "&

--BSR  G4    IO_G4. Scan Cell   245
"   735	(BC_1, IO_G4,	output3,   X,   736, 0, Z), "&
"   736	(BC_1, *,	control, 0), "&
"   737	(BC_1, IO_G4,	input,   X), "&

--BSR  L2    IO_L2. Scan Cell   246
"   738	(BC_1, IO_L2,	output3,   X,   739, 0, Z), "&
"   739	(BC_1, *,	control, 0), "&
"   740	(BC_1, IO_L2,	input,   X), "&

--BSR  L1    IO_L1. Scan Cell   247
"   741	(BC_1, IO_L1,	output3,   X,   742, 0, Z), "&
"   742	(BC_1, *,	control, 0), "&
"   743	(BC_1, IO_L1,	input,   X), "&

--BSR  L3    IO_L3. Scan Cell   248
"   744	(BC_1, IO_L3,	output3,   X,   745, 0, Z), "&
"   745	(BC_1, *,	control, 0), "&
"   746	(BC_1, IO_L3,	input,   X), "&

--BSR  M4    IO_M4. Scan Cell   249
"   747	(BC_1, IO_M4,	output3,   X,   748, 0, Z), "&
"   748	(BC_1, *,	control, 0), "&
"   749	(BC_1, IO_M4,	input,   X), "&

--BSR  N1    IO_N1. Scan Cell   250
"   750	(BC_1, IO_N1,	output3,   X,   751, 0, Z), "&
"   751	(BC_1, *,	control, 0), "&
"   752	(BC_1, IO_N1,	input,   X), "&

--BSR  M1    IO_M1. Scan Cell   251
"   753	(BC_1, IO_M1,	output3,   X,   754, 0, Z), "&
"   754	(BC_1, *,	control, 0), "&
"   755	(BC_1, IO_M1,	input,   X), "&

--BSR  N2    IO_N2. Scan Cell   252
"   756	(BC_1, IO_N2,	output3,   X,   757, 0, Z), "&
"   757	(BC_1, *,	control, 0), "&
"   758	(BC_1, IO_N2,	input,   X), "&

--BSR  P1    IO_P1. Scan Cell   253
"   759	(BC_1, IO_P1,	output3,   X,   760, 0, Z), "&
"   760	(BC_1, *,	control, 0), "&
"   761	(BC_1, IO_P1,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   254
"   762	(BC_1, *,internal,   X), "&
"   763	(BC_1, *,internal,   X), "&
"   764	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   255
"   765	(BC_1, *,internal,   X), "&
"   766	(BC_1, *,internal,   X), "&
"   767	(BC_1, *,internal,   X), "&

--BSR  R2    IO_R2. Scan Cell   256
"   768	(BC_1, IO_R2,	output3,   X,   769, 0, Z), "&
"   769	(BC_1, *,	control, 0), "&
"   770	(BC_1, IO_R2,	input,   X), "&

--BSR  P2    IO_P2. Scan Cell   257
"   771	(BC_1, IO_P2,	output3,   X,   772, 0, Z), "&
"   772	(BC_1, *,	control, 0), "&
"   773	(BC_1, IO_P2,	input,   X), "&

--BSR  L5    IO_L5. Scan Cell   258
"   774	(BC_1, IO_L5,	output3,   X,   775, 0, Z), "&
"   775	(BC_1, *,	control, 0), "&
"   776	(BC_1, IO_L5,	input,   X), "&

--BSR  M5    IO_M5. Scan Cell   259
"   777	(BC_1, IO_M5,	output3,   X,   778, 0, Z), "&
"   778	(BC_1, *,	control, 0), "&
"   779	(BC_1, IO_M5,	input,   X), "&

--BSR  N7    IO_N7. Scan Cell   260
"   780	(BC_1, IO_N7,	output3,   X,   781, 0, Z), "&
"   781	(BC_1, *,	control, 0), "&
"   782	(BC_1, IO_N7,	input,   X), "&

--BSR  N4    IO_N4. Scan Cell   261
"   783	(BC_1, IO_N4,	output3,   X,   784, 0, Z), "&
"   784	(BC_1, *,	control, 0), "&
"   785	(BC_1, IO_N4,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   262
"   786	(BC_1, *,internal,   X), "&
"   787	(BC_1, *,internal,   X), "&
"   788	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   263
"   789	(BC_1, *,internal,   X), "&
"   790	(BC_1, *,internal,   X), "&
"   791	(BC_1, *,internal,   X), "&

--BSR  T1    IO_T1. Scan Cell   264
"   792	(BC_1, IO_T1,	output3,   X,   793, 0, Z), "&
"   793	(BC_1, *,	control, 0), "&
"   794	(BC_1, IO_T1,	input,   X), "&

--BSR  T2    IO_T2. Scan Cell   265
"   795	(BC_1, IO_T2,	output3,   X,   796, 0, Z), "&
"   796	(BC_1, *,	control, 0), "&
"   797	(BC_1, IO_T2,	input,   X), "&

--BSR  P5    IO_P5. Scan Cell   266
"   798	(BC_1, IO_P5,	output3,   X,   799, 0, Z), "&
"   799	(BC_1, *,	control, 0), "&
"   800	(BC_1, IO_P5,	input,   X), "&

--BSR  P4    IO_P4. Scan Cell   267
"   801	(BC_1, IO_P4,	output3,   X,   802, 0, Z), "&
"   802	(BC_1, *,	control, 0), "&
"   803	(BC_1, IO_P4,	input,   X), "&

--BSR  U1    IO_U1. Scan Cell   268
"   804	(BC_1, IO_U1,	output3,   X,   805, 0, Z), "&
"   805	(BC_1, *,	control, 0), "&
"   806	(BC_1, IO_U1,	input,   X), "&

--BSR  U2    IO_U2. Scan Cell   269
"   807	(BC_1, IO_U2,	output3,   X,   808, 0, Z), "&
"   808	(BC_1, *,	control, 0), "&
"   809	(BC_1, IO_U2,	input,   X), "&

--BSR  R5    IO_R5. Scan Cell   270
"   810	(BC_1, IO_R5,	output3,   X,   811, 0, Z), "&
"   811	(BC_1, *,	control, 0), "&
"   812	(BC_1, IO_R5,	input,   X), "&

--BSR  R4    IO_R4. Scan Cell   271
"   813	(BC_1, IO_R4,	output3,   X,   814, 0, Z), "&
"   814	(BC_1, *,	control, 0), "&
"   815	(BC_1, IO_R4,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   272
"   816	(BC_1, *,internal,   X), "&
"   817	(BC_1, *,internal,   X), "&
"   818	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   273
"   819	(BC_1, *,internal,   X), "&
"   820	(BC_1, *,internal,   X), "&
"   821	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   274
"   822	(BC_1, *,internal,   X), "&
"   823	(BC_1, *,internal,   X), "&
"   824	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   275
"   825	(BC_1, *,internal,   X), "&
"   826	(BC_1, *,internal,   X), "&
"   827	(BC_1, *,internal,   X), "&

--BSR  U5    IO_U5. Scan Cell   276
"   828	(BC_1, IO_U5,	output3,   X,   829, 0, Z), "&
"   829	(BC_1, *,	control, 0), "&
"   830	(BC_1, IO_U5,	input,   X), "&

--BSR  T5    IO_T5. Scan Cell   277
"   831	(BC_1, IO_T5,	output3,   X,   832, 0, Z), "&
"   832	(BC_1, *,	control, 0), "&
"   833	(BC_1, IO_T5,	input,   X), "&

--BSR  V1    IO_V1. Scan Cell   278
"   834	(BC_1, IO_V1,	output3,   X,   835, 0, Z), "&
"   835	(BC_1, *,	control, 0), "&
"   836	(BC_1, IO_V1,	input,   X), "&

--BSR  W1    IO_W1. Scan Cell   279
"   837	(BC_1, IO_W1,	output3,   X,   838, 0, Z), "&
"   838	(BC_1, *,	control, 0), "&
"   839	(BC_1, IO_W1,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   280
"   840	(BC_1, *,internal,   X), "&
"   841	(BC_1, *,internal,   X), "&
"   842	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   281
"   843	(BC_1, *,internal,   X), "&
"   844	(BC_1, *,internal,   X), "&
"   845	(BC_1, *,internal,   X), "&

--BSR  Y2    IO_Y2. Scan Cell   282
"   846	(BC_1, IO_Y2,	output3,   X,   847, 0, Z), "&
"   847	(BC_1, *,	control, 0), "&
"   848	(BC_1, IO_Y2,	input,   X), "&

--BSR  W2    IO_W2. Scan Cell   283
"   849	(BC_1, IO_W2,	output3,   X,   850, 0, Z), "&
"   850	(BC_1, *,	control, 0), "&
"   851	(BC_1, IO_W2,	input,   X), "&

--BSR  T3    IO_T3. Scan Cell   284
"   852	(BC_1, IO_T3,	output3,   X,   853, 0, Z), "&
"   853	(BC_1, *,	control, 0), "&
"   854	(BC_1, IO_T3,	input,   X), "&

--BSR  U4    IO_U4. Scan Cell   285
"   855	(BC_1, IO_U4,	output3,   X,   856, 0, Z), "&
"   856	(BC_1, *,	control, 0), "&
"   857	(BC_1, IO_U4,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   286
"   858	(BC_1, *,internal,   X), "&
"   859	(BC_1, *,internal,   X), "&
"   860	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   287
"   861	(BC_1, *,internal,   X), "&
"   862	(BC_1, *,internal,   X), "&
"   863	(BC_1, *,internal,   X), "&

--BSR  Y1    IO_Y1. Scan Cell   288
"   864	(BC_1, IO_Y1,	output3,   X,   865, 0, Z), "&
"   865	(BC_1, *,	control, 0), "&
"   866	(BC_1, IO_Y1,	input,   X), "&

--BSR  AA2    IO_AA2. Scan Cell   289
"   867	(BC_1, IO_AA2,	output3,   X,   868, 0, Z), "&
"   868	(BC_1, *,	control, 0), "&
"   869	(BC_1, IO_AA2,	input,   X), "&

--BSR Pad not Bonded. Scan Cell   290
"   870	(BC_1, *,internal,   X), "&
"   871	(BC_1, *,internal,   X), "&
"   872	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   291
"   873	(BC_1, *,internal,   X), "&
"   874	(BC_1, *,internal,   X), "&
"   875	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   292
"   876	(BC_1, *,internal,   X), "&
"   877	(BC_1, *,internal,   X), "&
"   878	(BC_1, *,internal,   X), "&

--BSR Pad not Bonded. Scan Cell   293
"   879	(BC_1, *,internal,   X), "&
"   880	(BC_1, *,internal,   X), "&
"   881	(BC_1, *,internal,   X) ";

end M2S025Sfcs325;