-- FAMILY: SmartFusion2 -- DEVICE: M2S025 -- PACKAGE: 400 VF -- DESIGNER VERSION: 11.4.0.112 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity M2S025vf400 is generic (PHYSICAL_PIN_MAP : string := "vf400"); port( DEVRST_N :linkage bit; DNC :linkage bit_vector (0 to 9 ); IO_A1 :inout bit; IO_A3 :inout bit; IO_A4 :inout bit; IO_A5 :inout bit; IO_A6 :inout bit; IO_A8 :inout bit; IO_A9 :inout bit; IO_B1 :inout bit; IO_B3 :inout bit; IO_B4 :inout bit; IO_B6 :inout bit; IO_B7 :inout bit; IO_B8 :inout bit; IO_B9 :inout bit; IO_C1 :inout bit; IO_C2 :inout bit; IO_C4 :inout bit; IO_C5 :inout bit; IO_C6 :inout bit; IO_C7 :inout bit; IO_C9 :inout bit; IO_D2 :inout bit; IO_D3 :inout bit; IO_D4 :inout bit; IO_D5 :inout bit; IO_D7 :inout bit; IO_D8 :inout bit; IO_D9 :inout bit; IO_E1 :inout bit; IO_E2 :inout bit; IO_E3 :inout bit; IO_E5 :inout bit; IO_E6 :inout bit; IO_E7 :inout bit; IO_E8 :inout bit; IO_F1 :inout bit; IO_F3 :inout bit; IO_F4 :inout bit; IO_F5 :inout bit; IO_F6 :inout bit; IO_F7 :inout bit; IO_F8 :inout bit; IO_F9 :inout bit; IO_G1 :inout bit; IO_G2 :inout bit; IO_G3 :inout bit; IO_G4 :inout bit; IO_G6 :inout bit; IO_H1 :inout bit; IO_H2 :inout bit; IO_H4 :inout bit; IO_H5 :inout bit; IO_H6 :inout bit; IO_J2 :inout bit; IO_J3 :inout bit; IO_J4 :inout bit; IO_J5 :inout bit; IO_J6 :inout bit; IO_J7 :inout bit; IO_K1 :inout bit; IO_K2 :inout bit; IO_K3 :inout bit; IO_K5 :inout bit; IO_K6 :inout bit; IO_K7 :inout bit; IO_L1 :inout bit; IO_L3 :inout bit; IO_L4 :inout bit; IO_L5 :inout bit; IO_L6 :inout bit; IO_L7 :inout bit; IO_M1 :inout bit; IO_M2 :inout bit; IO_M3 :inout bit; IO_M4 :inout bit; IO_M6 :inout bit; IO_M7 :inout bit; IO_N1 :inout bit; IO_N2 :inout bit; IO_N4 :inout bit; IO_P2 :inout bit; IO_P3 :inout bit; IO_R1 :inout bit; IO_R2 :inout bit; IO_A10 :inout bit; IO_A11 :inout bit; IO_A13 :inout bit; IO_A14 :inout bit; IO_A15 :inout bit; IO_A16 :inout bit; IO_A18 :inout bit; IO_A19 :inout bit; IO_A20 :inout bit; IO_B11 :inout bit; IO_B12 :inout bit; IO_B13 :inout bit; IO_B14 :inout bit; IO_B16 :inout bit; IO_B17 :inout bit; IO_B18 :inout bit; IO_B19 :inout bit; IO_C10 :inout bit; IO_C11 :inout bit; IO_C12 :inout bit; IO_C14 :inout bit; IO_C15 :inout bit; IO_C16 :inout bit; IO_C17 :inout bit; IO_C19 :inout bit; IO_C20 :inout bit; IO_D10 :inout bit; IO_D12 :inout bit; IO_D13 :inout bit; IO_D14 :inout bit; IO_D15 :inout bit; IO_D17 :inout bit; IO_D18 :inout bit; IO_D19 :in bit; IO_D20 :inout bit; IO_E10 :inout bit; IO_E11 :inout bit; IO_E12 :inout bit; IO_E13 :inout bit; IO_E15 :inout bit; IO_E16 :inout bit; IO_E17 :inout bit; IO_E18 :inout bit; IO_E20 :inout bit; IO_F11 :inout bit; IO_F13 :inout bit; IO_F14 :inout bit; IO_F15 :inout bit; IO_F16 :inout bit; IO_F18 :inout bit; IO_F19 :inout bit; IO_F20 :inout bit; IO_G14 :inout bit; IO_G16 :inout bit; IO_G17 :inout bit; IO_G18 :inout bit; IO_G19 :inout bit; IO_H15 :inout bit; IO_H16 :inout bit; IO_H17 :inout bit; IO_H19 :inout bit; IO_H20 :inout bit; IO_J15 :inout bit; IO_J17 :inout bit; IO_J18 :inout bit; IO_J19 :inout bit; IO_J20 :inout bit; IO_K15 :inout bit; IO_K16 :inout bit; IO_K17 :inout bit; IO_K18 :inout bit; IO_K20 :inout bit; IO_L15 :inout bit; IO_L16 :inout bit; IO_L19 :inout bit; IO_L20 :inout bit; IO_M15 :inout bit; IO_M16 :inout bit; IO_M17 :inout bit; IO_M19 :inout bit; IO_N15 :inout bit; IO_N16 :inout bit; IO_N19 :inout bit; IO_N20 :inout bit; IO_P15 :inout bit; IO_P18 :inout bit; IO_P19 :inout bit; IO_P20 :inout bit; IO_R12 :inout bit; IO_R13 :inout bit; IO_R15 :inout bit; IO_R16 :inout bit; IO_R17 :inout bit; IO_R18 :inout bit; IO_R20 :inout bit; IO_T13 :inout bit; IO_T14 :inout bit; IO_T15 :inout bit; IO_T18 :inout bit; IO_T19 :inout bit; IO_T20 :inout bit; IO_U11 :inout bit; IO_U12 :inout bit; IO_U13 :inout bit; IO_U14 :inout bit; IO_U18 :inout bit; IO_U19 :inout bit; IO_V11 :inout bit; IO_V12 :inout bit; IO_V14 :inout bit; IO_V15 :inout bit; IO_V19 :inout bit; IO_V20 :inout bit; IO_W10 :inout bit; IO_W12 :inout bit; IO_W13 :inout bit; IO_W14 :inout bit; IO_W15 :inout bit; IO_Y10 :inout bit; IO_Y11 :inout bit; IO_Y12 :inout bit; IO_Y13 :inout bit; IO_Y15 :inout bit; IO_Y16 :inout bit; JTAGSEL :linkage bit; MDDR_IMP_CALIB:linkage bit; NC :linkage bit_vector (0 to 1 ); SC_SPI_SS :inout bit; SC_SPI_CLK :inout bit; SC_SPI_SDI :inout bit; SC_SPI_SDO :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 23 ); VDDA0 :linkage bit_vector (0 to 2 ); VDDI0 :linkage bit_vector (0 to 10 ); VDDI1 :linkage bit_vector (0 to 2 ); VDDI2 :linkage bit_vector (0 to 6 ); VDDI3 :linkage bit; VDDI4 :linkage bit_vector (0 to 3 ); VDDI5 :linkage bit; VDDI6 :linkage bit_vector (0 to 3 ); VDDI7 :linkage bit_vector (0 to 2 ); VPP :linkage bit_vector (0 to 3 ); VPPNVM :linkage bit; VREF0 :linkage bit_vector (0 to 1 ); VSS :linkage bit_vector (0 to 91 ); VSSA0 :linkage bit_vector (0 to 2 ); VSSNVM :linkage bit; XTLOSC_AUX_XTAL:linkage bit; XTLOSC_AUX_EXTAL:linkage bit; XTLOSC_MAIN_XTAL:linkage bit; XTLOSC_MAIN_EXTAL:linkage bit ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of M2S025vf400: entity is "STD_1149_1_1993"; attribute PIN_MAP of M2S025vf400 : entity is PHYSICAL_PIN_MAP; constant vf400 : PIN_MAP_STRING:= "DEVRST_N :U17, "& "DNC :(R4, W2, W8, W6, Y4, W4, Y2, "& "Y8, Y6, R5), "& "IO_A1 :A1, "& "IO_A3 :A3, "& "IO_A4 :A4, "& "IO_A5 :A5, "& "IO_A6 :A6, "& "IO_A8 :A8, "& "IO_A9 :A9, "& "IO_B1 :B1, "& "IO_B3 :B3, "& "IO_B4 :B4, "& "IO_B6 :B6, "& "IO_B7 :B7, "& "IO_B8 :B8, "& "IO_B9 :B9, "& "IO_C1 :C1, "& "IO_C2 :C2, "& "IO_C4 :C4, "& "IO_C5 :C5, "& "IO_C6 :C6, "& "IO_C7 :C7, "& "IO_C9 :C9, "& "IO_D2 :D2, "& "IO_D3 :D3, "& "IO_D4 :D4, "& "IO_D5 :D5, "& "IO_D7 :D7, "& "IO_D8 :D8, "& "IO_D9 :D9, "& "IO_E1 :E1, "& "IO_E2 :E2, "& "IO_E3 :E3, "& "IO_E5 :E5, "& "IO_E6 :E6, "& "IO_E7 :E7, "& "IO_E8 :E8, "& "IO_F1 :F1, "& "IO_F3 :F3, "& "IO_F4 :F4, "& "IO_F5 :F5, "& "IO_F6 :F6, "& "IO_F7 :F7, "& "IO_F8 :F8, "& "IO_F9 :F9, "& "IO_G1 :G1, "& "IO_G2 :G2, "& "IO_G3 :G3, "& "IO_G4 :G4, "& "IO_G6 :G6, "& "IO_H1 :H1, "& "IO_H2 :H2, "& "IO_H4 :H4, "& "IO_H5 :H5, "& "IO_H6 :H6, "& "IO_J2 :J2, "& "IO_J3 :J3, "& "IO_J4 :J4, "& "IO_J5 :J5, "& "IO_J6 :J6, "& "IO_J7 :J7, "& "IO_K1 :K1, "& "IO_K2 :K2, "& "IO_K3 :K3, "& "IO_K5 :K5, "& "IO_K6 :K6, "& "IO_K7 :K7, "& "IO_L1 :L1, "& "IO_L3 :L3, "& "IO_L4 :L4, "& "IO_L5 :L5, "& "IO_L6 :L6, "& "IO_L7 :L7, "& "IO_M1 :M1, "& "IO_M2 :M2, "& "IO_M3 :M3, "& "IO_M4 :M4, "& "IO_M6 :M6, "& "IO_M7 :M7, "& "IO_N1 :N1, "& "IO_N2 :N2, "& "IO_N4 :N4, "& "IO_P2 :P2, "& "IO_P3 :P3, "& "IO_R1 :R1, "& "IO_R2 :R2, "& "IO_A10 :A10, "& "IO_A11 :A11, "& "IO_A13 :A13, "& "IO_A14 :A14, "& "IO_A15 :A15, "& "IO_A16 :A16, "& "IO_A18 :A18, "& "IO_A19 :A19, "& "IO_A20 :A20, "& "IO_B11 :B11, "& "IO_B12 :B12, "& "IO_B13 :B13, "& "IO_B14 :B14, "& "IO_B16 :B16, "& "IO_B17 :B17, "& "IO_B18 :B18, "& "IO_B19 :B19, "& "IO_C10 :C10, "& "IO_C11 :C11, "& "IO_C12 :C12, "& "IO_C14 :C14, "& "IO_C15 :C15, "& "IO_C16 :C16, "& "IO_C17 :C17, "& "IO_C19 :C19, "& "IO_C20 :C20, "& "IO_D10 :D10, "& "IO_D12 :D12, "& "IO_D13 :D13, "& "IO_D14 :D14, "& "IO_D15 :D15, "& "IO_D17 :D17, "& "IO_D18 :D18, "& "IO_D19 :D19, "& "IO_D20 :D20, "& "IO_E10 :E10, "& "IO_E11 :E11, "& "IO_E12 :E12, "& "IO_E13 :E13, "& "IO_E15 :E15, "& "IO_E16 :E16, "& "IO_E17 :E17, "& "IO_E18 :E18, "& "IO_E20 :E20, "& "IO_F11 :F11, "& "IO_F13 :F13, "& "IO_F14 :F14, "& "IO_F15 :F15, "& "IO_F16 :F16, "& "IO_F18 :F18, "& "IO_F19 :F19, "& "IO_F20 :F20, "& "IO_G14 :G14, "& "IO_G16 :G16, "& "IO_G17 :G17, "& "IO_G18 :G18, "& "IO_G19 :G19, "& "IO_H15 :H15, "& "IO_H16 :H16, "& "IO_H17 :H17, "& "IO_H19 :H19, "& "IO_H20 :H20, "& "IO_J15 :J15, "& "IO_J17 :J17, "& "IO_J18 :J18, "& "IO_J19 :J19, "& "IO_J20 :J20, "& "IO_K15 :K15, "& "IO_K16 :K16, "& "IO_K17 :K17, "& "IO_K18 :K18, "& "IO_K20 :K20, "& "IO_L15 :L15, "& "IO_L16 :L16, "& "IO_L19 :L19, "& "IO_L20 :L20, "& "IO_M15 :M15, "& "IO_M16 :M16, "& "IO_M17 :M17, "& "IO_M19 :M19, "& "IO_N15 :N15, "& "IO_N16 :N16, "& "IO_N19 :N19, "& "IO_N20 :N20, "& "IO_P15 :P15, "& "IO_P18 :P18, "& "IO_P19 :P19, "& "IO_P20 :P20, "& "IO_R12 :R12, "& "IO_R13 :R13, "& "IO_R15 :R15, "& "IO_R16 :R16, "& "IO_R17 :R17, "& "IO_R18 :R18, "& "IO_R20 :R20, "& "IO_T13 :T13, "& "IO_T14 :T14, "& "IO_T15 :T15, "& "IO_T18 :T18, "& "IO_T19 :T19, "& "IO_T20 :T20, "& "IO_U11 :U11, "& "IO_U12 :U12, "& "IO_U13 :U13, "& "IO_U14 :U14, "& "IO_U18 :U18, "& "IO_U19 :U19, "& "IO_V11 :V11, "& "IO_V12 :V12, "& "IO_V14 :V14, "& "IO_V15 :V15, "& "IO_V19 :V19, "& "IO_V20 :V20, "& "IO_W10 :W10, "& "IO_W12 :W12, "& "IO_W13 :W13, "& "IO_W14 :W14, "& "IO_W15 :W15, "& "IO_Y10 :Y10, "& "IO_Y11 :Y11, "& "IO_Y12 :Y12, "& "IO_Y13 :Y13, "& "IO_Y15 :Y15, "& "IO_Y16 :Y16, "& "JTAGSEL :U16, "& "MDDR_IMP_CALIB:B2, "& "NC :(P13, R11), "& "SC_SPI_SS :P17, "& "SC_SPI_CLK:M18, "& "SC_SPI_SDI:L18, "& "SC_SPI_SDO:N17, "& "TCK :W19, "& "TDI :V16, "& "TDO :Y20, "& "TMS :V17, "& "TRST :W20, "& "VDD :(J10, K9, K11, H11, L10, J12, H9, "& "K13, U5, T8, P11, N12, R7, N10, "& "N8, N6, R10, P7, P9, R8, M13, "& "M11, M9, L12), "& "VDDA0 :(H14, G7, P6), "& "VDDI0 :(B10, A17, G12, C3, A7, G8, C13, "& "D6, D16, E9, G10), "& "VDDI1 :(G15, B20, E19), "& "VDDI2 :(L17, M20, N14, P16, R19, V18, H18), "& "VDDI3 :R14, "& "VDDI4 :(U15, T12, W11, Y14), "& "VDDI5 :R3, "& "VDDI6 :(N3, J1, K4, L8), "& "VDDI7 :(F2, G5, J8), "& "VPP :(P5, T11, P14, J14), "& "VPPNVM :L14, "& "VREF0 :(F12, F10), "& "VSS :(P4, U1, V1, W9, W16, Y1, R6, "& "Y3, T16, Y5, Y7, Y9, V9, U9, "& "V7, U7, V3, U3, T5, Y19, A2, "& "A12, B5, B15, C8, C18, D1, D11, "& "E4, E14, F17, G9, G11, G20, H3, "& "H8, H10, H12, H13, J9, J11, J13, "& "J16, K8, K10, K12, K14, K19, L2, "& "L9, L11, L13, M5, M8, M10, M12, "& "N7, N9, N11, N13, N18, P1, P8, "& "P10, P12, R9, T1, T2, T3, T4, "& "T6, T7, T9, T10, T17, U2, U4, "& "U6, U8, U10, U20, V2, V4, V5, "& "V6, V8, V10, V13, W1, W3, W5, "& "W7), "& "VSSA0 :(N5, H7, G13), "& "VSSNVM :M14, "& "XTLOSC_AUX_XTAL:W17, "& "XTLOSC_AUX_EXTAL:Y17, "& "XTLOSC_MAIN_XTAL:Y18, "& "XTLOSC_MAIN_EXTAL:W18 "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.00e+007, BOTH); attribute INSTRUCTION_LENGTH of M2S025vf400 : entity is 8; attribute INSTRUCTION_OPCODE of M2S025vf400 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "INTEST (00000110), "& "USERCODE (00001110) "; attribute INSTRUCTION_CAPTURE of M2S025vf400 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of M2S025vf400 : entity is "XXXX1111100000000100000111001111"; attribute USERCODE_REGISTER of M2S025vf400 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of M2S025vf400 : entity is "BOUNDARY(EXTEST, SAMPLE, INTEST), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of M2S025vf400 : entity is 882; attribute BOUNDARY_REGISTER of M2S025vf400 : entity is -- num cell port function safe [ccell disval rslt] --BSR V15 IO_V15. Scan Cell 0 " 0 (BC_1, IO_V15, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_V15, input, X), "& --BSR W15 IO_W15. Scan Cell 1 " 3 (BC_1, IO_W15, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_W15, input, X), "& --BSR Y16 IO_Y16. Scan Cell 2 " 6 (BC_1, IO_Y16, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_Y16, input, X), "& --BSR Y15 IO_Y15. Scan Cell 3 " 9 (BC_1, IO_Y15, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_Y15, input, X), "& --BSR T15 IO_T15. Scan Cell 4 " 12 (BC_1, IO_T15, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_T15, input, X), "& --BSR T14 IO_T14. Scan Cell 5 " 15 (BC_1, IO_T14, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_T14, input, X), "& --BSR Pad not Bonded. Scan Cell 6 " 18 (BC_1, *,internal, X), "& " 19 (BC_1, *,internal, X), "& " 20 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 7 " 21 (BC_1, *,internal, X), "& " 22 (BC_1, *,internal, X), "& " 23 (BC_1, *,internal, X), "& --BSR U14 IO_U14. Scan Cell 8 " 24 (BC_1, IO_U14, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_U14, input, X), "& --BSR V14 IO_V14. Scan Cell 9 " 27 (BC_1, IO_V14, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_V14, input, X), "& --BSR Pad not Bonded. Scan Cell 10 " 30 (BC_1, *,internal, X), "& " 31 (BC_1, *,internal, X), "& " 32 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 11 " 33 (BC_1, *,internal, X), "& " 34 (BC_1, *,internal, X), "& " 35 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 12 " 36 (BC_1, *,internal, X), "& " 37 (BC_1, *,internal, X), "& " 38 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 13 " 39 (BC_1, *,internal, X), "& " 40 (BC_1, *,internal, X), "& " 41 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 14 " 42 (BC_1, *,internal, X), "& " 43 (BC_1, *,internal, X), "& " 44 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 15 " 45 (BC_1, *,internal, X), "& " 46 (BC_1, *,internal, X), "& " 47 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 16 " 48 (BC_1, *,internal, X), "& " 49 (BC_1, *,internal, X), "& " 50 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 17 " 51 (BC_1, *,internal, X), "& " 52 (BC_1, *,internal, X), "& " 53 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 18 " 54 (BC_1, *,internal, X), "& " 55 (BC_1, *,internal, X), "& " 56 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 19 " 57 (BC_1, *,internal, X), "& " 58 (BC_1, *,internal, X), "& " 59 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 20 " 60 (BC_1, *,internal, X), "& " 61 (BC_1, *,internal, X), "& " 62 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 21 " 63 (BC_1, *,internal, X), "& " 64 (BC_1, *,internal, X), "& " 65 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 22 " 66 (BC_1, *,internal, X), "& " 67 (BC_1, *,internal, X), "& " 68 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 23 " 69 (BC_1, *,internal, X), "& " 70 (BC_1, *,internal, X), "& " 71 (BC_1, *,internal, X), "& --BSR R12 IO_R12. Scan Cell 24 " 72 (BC_1, IO_R12, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, IO_R12, input, X), "& --BSR R13 IO_R13. Scan Cell 25 " 75 (BC_1, IO_R13, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, IO_R13, input, X), "& --BSR T13 IO_T13. Scan Cell 26 " 78 (BC_1, IO_T13, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, IO_T13, input, X), "& --BSR U13 IO_U13. Scan Cell 27 " 81 (BC_1, IO_U13, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, IO_U13, input, X), "& --BSR Pad not Bonded. Scan Cell 28 " 84 (BC_1, *,internal, X), "& " 85 (BC_1, *,internal, X), "& " 86 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 29 " 87 (BC_1, *,internal, X), "& " 88 (BC_1, *,internal, X), "& " 89 (BC_1, *,internal, X), "& --BSR W14 IO_W14. Scan Cell 30 " 90 (BC_1, IO_W14, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, IO_W14, input, X), "& --BSR W13 IO_W13. Scan Cell 31 " 93 (BC_1, IO_W13, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, IO_W13, input, X), "& --BSR U12 IO_U12. Scan Cell 32 " 96 (BC_1, IO_U12, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, IO_U12, input, X), "& --BSR V12 IO_V12. Scan Cell 33 " 99 (BC_1, IO_V12, output3, X, 100, 0, Z), "& " 100 (BC_1, *, control, 0), "& " 101 (BC_1, IO_V12, input, X), "& --BSR Y13 IO_Y13. Scan Cell 34 " 102 (BC_1, IO_Y13, output3, X, 103, 0, Z), "& " 103 (BC_1, *, control, 0), "& " 104 (BC_1, IO_Y13, input, X), "& --BSR Y12 IO_Y12. Scan Cell 35 " 105 (BC_1, IO_Y12, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, IO_Y12, input, X), "& --BSR Pad not Bonded. Scan Cell 36 " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& " 110 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 37 " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& " 113 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 39 " 117 (BC_1, *,internal, X), "& " 118 (BC_1, *,internal, X), "& " 119 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 40 " 120 (BC_1, *,internal, X), "& " 121 (BC_1, *,internal, X), "& " 122 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 41 " 123 (BC_1, *,internal, X), "& " 124 (BC_1, *,internal, X), "& " 125 (BC_1, *,internal, X), "& --BSR U11 IO_U11. Scan Cell 42 " 126 (BC_1, IO_U11, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, IO_U11, input, X), "& --BSR V11 IO_V11. Scan Cell 43 " 129 (BC_1, IO_V11, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& " 131 (BC_1, IO_V11, input, X), "& --BSR Pad not Bonded. Scan Cell 44 " 132 (BC_1, *,internal, X), "& " 133 (BC_1, *,internal, X), "& " 134 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 45 " 135 (BC_1, *,internal, X), "& " 136 (BC_1, *,internal, X), "& " 137 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 46 " 138 (BC_1, *,internal, X), "& " 139 (BC_1, *,internal, X), "& " 140 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 47 " 141 (BC_1, *,internal, X), "& " 142 (BC_1, *,internal, X), "& " 143 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 48 " 144 (BC_1, *,internal, X), "& " 145 (BC_1, *,internal, X), "& " 146 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 49 " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& " 149 (BC_1, *,internal, X), "& --BSR W12 IO_W12. Scan Cell 50 " 150 (BC_1, IO_W12, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& " 152 (BC_1, IO_W12, input, X), "& --BSR Y11 IO_Y11. Scan Cell 51 " 153 (BC_1, IO_Y11, output3, X, 154, 0, Z), "& " 154 (BC_1, *, control, 0), "& " 155 (BC_1, IO_Y11, input, X), "& --BSR W10 IO_W10. Scan Cell 52 " 156 (BC_1, IO_W10, output3, X, 157, 0, Z), "& " 157 (BC_1, *, control, 0), "& " 158 (BC_1, IO_W10, input, X), "& --BSR Y10 IO_Y10. Scan Cell 53 " 159 (BC_1, IO_Y10, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, IO_Y10, input, X), "& --BSR P2 IO_P2. Scan Cell 54 " 162 (BC_1, IO_P2, output3, X, 163, 0, Z), "& " 163 (BC_1, *, control, 0), "& " 164 (BC_1, IO_P2, input, X), "& --BSR P3 IO_P3. Scan Cell 55 " 165 (BC_1, IO_P3, output3, X, 166, 0, Z), "& " 166 (BC_1, *, control, 0), "& " 167 (BC_1, IO_P3, input, X), "& --BSR R1 IO_R1. Scan Cell 56 " 168 (BC_1, IO_R1, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, IO_R1, input, X), "& --BSR R2 IO_R2. Scan Cell 57 " 171 (BC_1, IO_R2, output3, X, 172, 0, Z), "& " 172 (BC_1, *, control, 0), "& " 173 (BC_1, IO_R2, input, X), "& --BSR Pad not Bonded. Scan Cell 58 " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& " 176 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 59 " 177 (BC_1, *,internal, X), "& " 178 (BC_1, *,internal, X), "& " 179 (BC_1, *,internal, X), "& --BSR N1 IO_N1. Scan Cell 60 " 180 (BC_1, IO_N1, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, IO_N1, input, X), "& --BSR N2 IO_N2. Scan Cell 61 " 183 (BC_1, IO_N2, output3, X, 184, 0, Z), "& " 184 (BC_1, *, control, 0), "& " 185 (BC_1, IO_N2, input, X), "& --BSR N4 IO_N4. Scan Cell 62 " 186 (BC_1, IO_N4, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, IO_N4, input, X), "& --BSR M4 IO_M4. Scan Cell 63 " 189 (BC_1, IO_M4, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, IO_M4, input, X), "& --BSR Pad not Bonded. Scan Cell 64 " 192 (BC_1, *,internal, X), "& " 193 (BC_1, *,internal, X), "& " 194 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 65 " 195 (BC_1, *,internal, X), "& " 196 (BC_1, *,internal, X), "& " 197 (BC_1, *,internal, X), "& --BSR M1 IO_M1. Scan Cell 66 " 198 (BC_1, IO_M1, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, IO_M1, input, X), "& --BSR M2 IO_M2. Scan Cell 67 " 201 (BC_1, IO_M2, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, IO_M2, input, X), "& --BSR M3 IO_M3. Scan Cell 68 " 204 (BC_1, IO_M3, output3, X, 205, 0, Z), "& " 205 (BC_1, *, control, 0), "& " 206 (BC_1, IO_M3, input, X), "& --BSR L3 IO_L3. Scan Cell 69 " 207 (BC_1, IO_L3, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, IO_L3, input, X), "& --BSR M7 IO_M7. Scan Cell 70 " 210 (BC_1, IO_M7, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, IO_M7, input, X), "& --BSR M6 IO_M6. Scan Cell 71 " 213 (BC_1, IO_M6, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, IO_M6, input, X), "& --BSR Pad not Bonded. Scan Cell 72 " 216 (BC_1, *,internal, X), "& " 217 (BC_1, *,internal, X), "& " 218 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 73 " 219 (BC_1, *,internal, X), "& " 220 (BC_1, *,internal, X), "& " 221 (BC_1, *,internal, X), "& --BSR L1 IO_L1. Scan Cell 74 " 222 (BC_1, IO_L1, output3, X, 223, 0, Z), "& " 223 (BC_1, *, control, 0), "& " 224 (BC_1, IO_L1, input, X), "& --BSR K1 IO_K1. Scan Cell 75 " 225 (BC_1, IO_K1, output3, X, 226, 0, Z), "& " 226 (BC_1, *, control, 0), "& " 227 (BC_1, IO_K1, input, X), "& --BSR L4 IO_L4. Scan Cell 76 " 228 (BC_1, IO_L4, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, IO_L4, input, X), "& --BSR L5 IO_L5. Scan Cell 77 " 231 (BC_1, IO_L5, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, IO_L5, input, X), "& --BSR L6 IO_L6. Scan Cell 78 " 234 (BC_1, IO_L6, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, IO_L6, input, X), "& --BSR L7 IO_L7. Scan Cell 79 " 237 (BC_1, IO_L7, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, IO_L7, input, X), "& --BSR Pad not Bonded. Scan Cell 80 " 240 (BC_1, *,internal, X), "& " 241 (BC_1, *,internal, X), "& " 242 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 81 " 243 (BC_1, *,internal, X), "& " 244 (BC_1, *,internal, X), "& " 245 (BC_1, *,internal, X), "& --BSR K2 IO_K2. Scan Cell 82 " 246 (BC_1, IO_K2, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_K2, input, X), "& --BSR K3 IO_K3. Scan Cell 83 " 249 (BC_1, IO_K3, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_K3, input, X), "& --BSR K5 IO_K5. Scan Cell 84 " 252 (BC_1, IO_K5, output3, X, 253, 0, Z), "& " 253 (BC_1, *, control, 0), "& " 254 (BC_1, IO_K5, input, X), "& --BSR K6 IO_K6. Scan Cell 85 " 255 (BC_1, IO_K6, output3, X, 256, 0, Z), "& " 256 (BC_1, *, control, 0), "& " 257 (BC_1, IO_K6, input, X), "& --BSR K7 IO_K7. Scan Cell 86 " 258 (BC_1, IO_K7, output3, X, 259, 0, Z), "& " 259 (BC_1, *, control, 0), "& " 260 (BC_1, IO_K7, input, X), "& --BSR J6 IO_J6. Scan Cell 87 " 261 (BC_1, IO_J6, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, IO_J6, input, X), "& --BSR J2 IO_J2. Scan Cell 88 " 264 (BC_1, IO_J2, output3, X, 265, 0, Z), "& " 265 (BC_1, *, control, 0), "& " 266 (BC_1, IO_J2, input, X), "& --BSR J3 IO_J3. Scan Cell 89 " 267 (BC_1, IO_J3, output3, X, 268, 0, Z), "& " 268 (BC_1, *, control, 0), "& " 269 (BC_1, IO_J3, input, X), "& --BSR J4 IO_J4. Scan Cell 90 " 270 (BC_1, IO_J4, output3, X, 271, 0, Z), "& " 271 (BC_1, *, control, 0), "& " 272 (BC_1, IO_J4, input, X), "& --BSR J5 IO_J5. Scan Cell 91 " 273 (BC_1, IO_J5, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, IO_J5, input, X), "& --BSR H1 IO_H1. Scan Cell 92 " 276 (BC_1, IO_H1, output3, X, 277, 0, Z), "& " 277 (BC_1, *, control, 0), "& " 278 (BC_1, IO_H1, input, X), "& --BSR H2 IO_H2. Scan Cell 93 " 279 (BC_1, IO_H2, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, IO_H2, input, X), "& --BSR J7 IO_J7. Scan Cell 94 " 282 (BC_1, IO_J7, output3, X, 283, 0, Z), "& " 283 (BC_1, *, control, 0), "& " 284 (BC_1, IO_J7, input, X), "& --BSR H6 IO_H6. Scan Cell 95 " 285 (BC_1, IO_H6, output3, X, 286, 0, Z), "& " 286 (BC_1, *, control, 0), "& " 287 (BC_1, IO_H6, input, X), "& --BSR H5 IO_H5. Scan Cell 96 " 288 (BC_1, IO_H5, output3, X, 289, 0, Z), "& " 289 (BC_1, *, control, 0), "& " 290 (BC_1, IO_H5, input, X), "& --BSR H4 IO_H4. Scan Cell 97 " 291 (BC_1, IO_H4, output3, X, 292, 0, Z), "& " 292 (BC_1, *, control, 0), "& " 293 (BC_1, IO_H4, input, X), "& --BSR G1 IO_G1. Scan Cell 98 " 294 (BC_1, IO_G1, output3, X, 295, 0, Z), "& " 295 (BC_1, *, control, 0), "& " 296 (BC_1, IO_G1, input, X), "& --BSR F1 IO_F1. Scan Cell 99 " 297 (BC_1, IO_F1, output3, X, 298, 0, Z), "& " 298 (BC_1, *, control, 0), "& " 299 (BC_1, IO_F1, input, X), "& --BSR G2 IO_G2. Scan Cell 100 " 300 (BC_1, IO_G2, output3, X, 301, 0, Z), "& " 301 (BC_1, *, control, 0), "& " 302 (BC_1, IO_G2, input, X), "& --BSR G3 IO_G3. Scan Cell 101 " 303 (BC_1, IO_G3, output3, X, 304, 0, Z), "& " 304 (BC_1, *, control, 0), "& " 305 (BC_1, IO_G3, input, X), "& --BSR Pad not Bonded. Scan Cell 102 " 306 (BC_1, *,internal, X), "& " 307 (BC_1, *,internal, X), "& " 308 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 103 " 309 (BC_1, *,internal, X), "& " 310 (BC_1, *,internal, X), "& " 311 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 104 " 312 (BC_1, *,internal, X), "& " 313 (BC_1, *,internal, X), "& " 314 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 105 " 315 (BC_1, *,internal, X), "& " 316 (BC_1, *,internal, X), "& " 317 (BC_1, *,internal, X), "& --BSR G4 IO_G4. Scan Cell 106 " 318 (BC_1, IO_G4, output3, X, 319, 0, Z), "& " 319 (BC_1, *, control, 0), "& " 320 (BC_1, IO_G4, input, X), "& --BSR F5 IO_F5. Scan Cell 107 " 321 (BC_1, IO_F5, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, IO_F5, input, X), "& --BSR Pad not Bonded. Scan Cell 108 " 324 (BC_1, *,internal, X), "& " 325 (BC_1, *,internal, X), "& " 326 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 109 " 327 (BC_1, *,internal, X), "& " 328 (BC_1, *,internal, X), "& " 329 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 110 " 330 (BC_1, *,internal, X), "& " 331 (BC_1, *,internal, X), "& " 332 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 111 " 333 (BC_1, *,internal, X), "& " 334 (BC_1, *,internal, X), "& " 335 (BC_1, *,internal, X), "& --BSR G6 IO_G6. Scan Cell 112 " 336 (BC_1, IO_G6, output3, X, 337, 0, Z), "& " 337 (BC_1, *, control, 0), "& " 338 (BC_1, IO_G6, input, X), "& --BSR F7 IO_F7. Scan Cell 113 " 339 (BC_1, IO_F7, output3, X, 340, 0, Z), "& " 340 (BC_1, *, control, 0), "& " 341 (BC_1, IO_F7, input, X), "& --BSR F3 IO_F3. Scan Cell 114 " 342 (BC_1, IO_F3, output3, X, 343, 0, Z), "& " 343 (BC_1, *, control, 0), "& " 344 (BC_1, IO_F3, input, X), "& --BSR F4 IO_F4. Scan Cell 115 " 345 (BC_1, IO_F4, output3, X, 346, 0, Z), "& " 346 (BC_1, *, control, 0), "& " 347 (BC_1, IO_F4, input, X), "& --BSR Pad not Bonded. Scan Cell 116 " 348 (BC_1, *,internal, X), "& " 349 (BC_1, *,internal, X), "& " 350 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 117 " 351 (BC_1, *,internal, X), "& " 352 (BC_1, *,internal, X), "& " 353 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 118 " 354 (BC_1, *,internal, X), "& " 355 (BC_1, *,internal, X), "& " 356 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 119 " 357 (BC_1, *,internal, X), "& " 358 (BC_1, *,internal, X), "& " 359 (BC_1, *,internal, X), "& --BSR E1 IO_E1. Scan Cell 120 " 360 (BC_1, IO_E1, output3, X, 361, 0, Z), "& " 361 (BC_1, *, control, 0), "& " 362 (BC_1, IO_E1, input, X), "& --BSR E2 IO_E2. Scan Cell 121 " 363 (BC_1, IO_E2, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, IO_E2, input, X), "& --BSR D2 IO_D2. Scan Cell 122 " 366 (BC_1, IO_D2, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, IO_D2, input, X), "& --BSR E3 IO_E3. Scan Cell 123 " 369 (BC_1, IO_E3, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, IO_E3, input, X), "& --BSR Pad not Bonded. Scan Cell 124 " 372 (BC_1, *,internal, X), "& " 373 (BC_1, *,internal, X), "& " 374 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 125 " 375 (BC_1, *,internal, X), "& " 376 (BC_1, *,internal, X), "& " 377 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 126 " 378 (BC_1, *,internal, X), "& " 379 (BC_1, *,internal, X), "& " 380 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 127 " 381 (BC_1, *,internal, X), "& " 382 (BC_1, *,internal, X), "& " 383 (BC_1, *,internal, X), "& --BSR F6 IO_F6. Scan Cell 128 " 384 (BC_1, IO_F6, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, IO_F6, input, X), "& --BSR E5 IO_E5. Scan Cell 129 " 387 (BC_1, IO_E5, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, IO_E5, input, X), "& --BSR Pad not Bonded. Scan Cell 130 " 390 (BC_1, *,internal, X), "& " 391 (BC_1, *,internal, X), "& " 392 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 131 " 393 (BC_1, *,internal, X), "& " 394 (BC_1, *,internal, X), "& " 395 (BC_1, *,internal, X), "& --BSR C1 IO_C1. Scan Cell 132 " 396 (BC_1, IO_C1, output3, X, 397, 0, Z), "& " 397 (BC_1, *, control, 0), "& " 398 (BC_1, IO_C1, input, X), "& --BSR C2 IO_C2. Scan Cell 133 " 399 (BC_1, IO_C2, output3, X, 400, 0, Z), "& " 400 (BC_1, *, control, 0), "& " 401 (BC_1, IO_C2, input, X), "& --BSR Pad not Bonded. Scan Cell 134 " 402 (BC_1, *,internal, X), "& " 403 (BC_1, *,internal, X), "& " 404 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 135 " 405 (BC_1, *,internal, X), "& " 406 (BC_1, *,internal, X), "& " 407 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 136 " 408 (BC_1, *,internal, X), "& " 409 (BC_1, *,internal, X), "& " 410 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 137 " 411 (BC_1, *,internal, X), "& " 412 (BC_1, *,internal, X), "& " 413 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 138 " 414 (BC_1, *,internal, X), "& " 415 (BC_1, *,internal, X), "& " 416 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 139 " 417 (BC_1, *,internal, X), "& " 418 (BC_1, *,internal, X), "& " 419 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 140 " 420 (BC_1, *,internal, X), "& " 421 (BC_1, *,internal, X), "& " 422 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 141 " 423 (BC_1, *,internal, X), "& " 424 (BC_1, *,internal, X), "& " 425 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 142 " 426 (BC_1, *,internal, X), "& " 427 (BC_1, *,internal, X), "& " 428 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 143 " 429 (BC_1, *,internal, X), "& " 430 (BC_1, *,internal, X), "& " 431 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 144 " 432 (BC_1, *,internal, X), "& " 433 (BC_1, *,internal, X), "& " 434 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 145 " 435 (BC_1, *,internal, X), "& " 436 (BC_1, *,internal, X), "& " 437 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 146 " 438 (BC_1, *,internal, X), "& " 439 (BC_1, *,internal, X), "& " 440 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 147 " 441 (BC_1, *,internal, X), "& " 442 (BC_1, *,internal, X), "& " 443 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 148 " 444 (BC_1, *,internal, X), "& " 445 (BC_1, *,internal, X), "& " 446 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 149 " 447 (BC_1, *,internal, X), "& " 448 (BC_1, *,internal, X), "& " 449 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 150 " 450 (BC_1, *,internal, X), "& " 451 (BC_1, *,internal, X), "& " 452 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 151 " 453 (BC_1, *,internal, X), "& " 454 (BC_1, *,internal, X), "& " 455 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 152 " 456 (BC_1, *,internal, X), "& " 457 (BC_1, *,internal, X), "& " 458 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 153 " 459 (BC_1, *,internal, X), "& " 460 (BC_1, *,internal, X), "& " 461 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 154 " 462 (BC_1, *,internal, X), "& " 463 (BC_1, *,internal, X), "& " 464 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 155 " 465 (BC_1, *,internal, X), "& " 466 (BC_1, *,internal, X), "& " 467 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 156 " 468 (BC_1, *,internal, X), "& " 469 (BC_1, *,internal, X), "& " 470 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 157 " 471 (BC_1, *,internal, X), "& " 472 (BC_1, *,internal, X), "& " 473 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 158 " 474 (BC_1, *,internal, X), "& " 475 (BC_1, *,internal, X), "& " 476 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 159 " 477 (BC_1, *,internal, X), "& " 478 (BC_1, *,internal, X), "& " 479 (BC_1, *,internal, X), "& --BSR C4 IO_C4. Scan Cell 160 " 480 (BC_1, IO_C4, output3, X, 481, 0, Z), "& " 481 (BC_1, *, control, 0), "& " 482 (BC_1, IO_C4, input, X), "& --BSR D3 IO_D3. Scan Cell 161 " 483 (BC_1, IO_D3, output3, X, 484, 0, Z), "& " 484 (BC_1, *, control, 0), "& " 485 (BC_1, IO_D3, input, X), "& --BSR A1 IO_A1. Scan Cell 162 " 486 (BC_1, IO_A1, output3, X, 487, 0, Z), "& " 487 (BC_1, *, control, 0), "& " 488 (BC_1, IO_A1, input, X), "& --BSR B1 IO_B1. Scan Cell 163 " 489 (BC_1, IO_B1, output3, X, 490, 0, Z), "& " 490 (BC_1, *, control, 0), "& " 491 (BC_1, IO_B1, input, X), "& --BSR B3 IO_B3. Scan Cell 164 " 492 (BC_1, IO_B3, output3, X, 493, 0, Z), "& " 493 (BC_1, *, control, 0), "& " 494 (BC_1, IO_B3, input, X), "& --BSR B4 IO_B4. Scan Cell 165 " 495 (BC_1, IO_B4, output3, X, 496, 0, Z), "& " 496 (BC_1, *, control, 0), "& " 497 (BC_1, IO_B4, input, X), "& --BSR D4 IO_D4. Scan Cell 166 " 498 (BC_1, IO_D4, output3, X, 499, 0, Z), "& " 499 (BC_1, *, control, 0), "& " 500 (BC_1, IO_D4, input, X), "& --BSR C5 IO_C5. Scan Cell 167 " 501 (BC_1, IO_C5, output3, X, 502, 0, Z), "& " 502 (BC_1, *, control, 0), "& " 503 (BC_1, IO_C5, input, X), "& --BSR A3 IO_A3. Scan Cell 168 " 504 (BC_1, IO_A3, output3, X, 505, 0, Z), "& " 505 (BC_1, *, control, 0), "& " 506 (BC_1, IO_A3, input, X), "& --BSR A4 IO_A4. Scan Cell 169 " 507 (BC_1, IO_A4, output3, X, 508, 0, Z), "& " 508 (BC_1, *, control, 0), "& " 509 (BC_1, IO_A4, input, X), "& --BSR E6 IO_E6. Scan Cell 170 " 510 (BC_1, IO_E6, output3, X, 511, 0, Z), "& " 511 (BC_1, *, control, 0), "& " 512 (BC_1, IO_E6, input, X), "& --BSR D5 IO_D5. Scan Cell 171 " 513 (BC_1, IO_D5, output3, X, 514, 0, Z), "& " 514 (BC_1, *, control, 0), "& " 515 (BC_1, IO_D5, input, X), "& --BSR E7 IO_E7. Scan Cell 172 " 516 (BC_1, IO_E7, output3, X, 517, 0, Z), "& " 517 (BC_1, *, control, 0), "& " 518 (BC_1, IO_E7, input, X), "& --BSR F8 IO_F8. Scan Cell 173 " 519 (BC_1, IO_F8, output3, X, 520, 0, Z), "& " 520 (BC_1, *, control, 0), "& " 521 (BC_1, IO_F8, input, X), "& --BSR A5 IO_A5. Scan Cell 174 " 522 (BC_1, IO_A5, output3, X, 523, 0, Z), "& " 523 (BC_1, *, control, 0), "& " 524 (BC_1, IO_A5, input, X), "& --BSR A6 IO_A6. Scan Cell 175 " 525 (BC_1, IO_A6, output3, X, 526, 0, Z), "& " 526 (BC_1, *, control, 0), "& " 527 (BC_1, IO_A6, input, X), "& --BSR C6 IO_C6. Scan Cell 176 " 528 (BC_1, IO_C6, output3, X, 529, 0, Z), "& " 529 (BC_1, *, control, 0), "& " 530 (BC_1, IO_C6, input, X), "& --BSR C7 IO_C7. Scan Cell 177 " 531 (BC_1, IO_C7, output3, X, 532, 0, Z), "& " 532 (BC_1, *, control, 0), "& " 533 (BC_1, IO_C7, input, X), "& --BSR B6 IO_B6. Scan Cell 178 " 534 (BC_1, IO_B6, output3, X, 535, 0, Z), "& " 535 (BC_1, *, control, 0), "& " 536 (BC_1, IO_B6, input, X), "& --BSR B7 IO_B7. Scan Cell 179 " 537 (BC_1, IO_B7, output3, X, 538, 0, Z), "& " 538 (BC_1, *, control, 0), "& " 539 (BC_1, IO_B7, input, X), "& --BSR A8 IO_A8. Scan Cell 180 " 540 (BC_1, IO_A8, output3, X, 541, 0, Z), "& " 541 (BC_1, *, control, 0), "& " 542 (BC_1, IO_A8, input, X), "& --BSR B8 IO_B8. Scan Cell 181 " 543 (BC_1, IO_B8, output3, X, 544, 0, Z), "& " 544 (BC_1, *, control, 0), "& " 545 (BC_1, IO_B8, input, X), "& --BSR D7 IO_D7. Scan Cell 182 " 546 (BC_1, IO_D7, output3, X, 547, 0, Z), "& " 547 (BC_1, *, control, 0), "& " 548 (BC_1, IO_D7, input, X), "& --BSR D8 IO_D8. Scan Cell 183 " 549 (BC_1, IO_D8, output3, X, 550, 0, Z), "& " 550 (BC_1, *, control, 0), "& " 551 (BC_1, IO_D8, input, X), "& --BSR A9 IO_A9. Scan Cell 184 " 552 (BC_1, IO_A9, output3, X, 553, 0, Z), "& " 553 (BC_1, *, control, 0), "& " 554 (BC_1, IO_A9, input, X), "& --BSR A10 IO_A10. Scan Cell 185 " 555 (BC_1, IO_A10, output3, X, 556, 0, Z), "& " 556 (BC_1, *, control, 0), "& " 557 (BC_1, IO_A10, input, X), "& --BSR D9 IO_D9. Scan Cell 186 " 558 (BC_1, IO_D9, output3, X, 559, 0, Z), "& " 559 (BC_1, *, control, 0), "& " 560 (BC_1, IO_D9, input, X), "& --BSR C10 IO_C10. Scan Cell 187 " 561 (BC_1, IO_C10, output3, X, 562, 0, Z), "& " 562 (BC_1, *, control, 0), "& " 563 (BC_1, IO_C10, input, X), "& --BSR C9 IO_C9. Scan Cell 188 " 564 (BC_1, IO_C9, output3, X, 565, 0, Z), "& " 565 (BC_1, *, control, 0), "& " 566 (BC_1, IO_C9, input, X), "& --BSR B9 IO_B9. Scan Cell 189 " 567 (BC_1, IO_B9, output3, X, 568, 0, Z), "& " 568 (BC_1, *, control, 0), "& " 569 (BC_1, IO_B9, input, X), "& --BSR E8 IO_E8. Scan Cell 190 " 570 (BC_1, IO_E8, output3, X, 571, 0, Z), "& " 571 (BC_1, *, control, 0), "& " 572 (BC_1, IO_E8, input, X), "& --BSR F9 IO_F9. Scan Cell 191 " 573 (BC_1, IO_F9, output3, X, 574, 0, Z), "& " 574 (BC_1, *, control, 0), "& " 575 (BC_1, IO_F9, input, X), "& --BSR D10 IO_D10. Scan Cell 192 " 576 (BC_1, IO_D10, output3, X, 577, 0, Z), "& " 577 (BC_1, *, control, 0), "& " 578 (BC_1, IO_D10, input, X), "& --BSR E10 IO_E10. Scan Cell 193 " 579 (BC_1, IO_E10, output3, X, 580, 0, Z), "& " 580 (BC_1, *, control, 0), "& " 581 (BC_1, IO_E10, input, X), "& --BSR A11 IO_A11. Scan Cell 194 " 582 (BC_1, IO_A11, output3, X, 583, 0, Z), "& " 583 (BC_1, *, control, 0), "& " 584 (BC_1, IO_A11, input, X), "& --BSR B11 IO_B11. Scan Cell 195 " 585 (BC_1, IO_B11, output3, X, 586, 0, Z), "& " 586 (BC_1, *, control, 0), "& " 587 (BC_1, IO_B11, input, X), "& --BSR D12 IO_D12. Scan Cell 196 " 588 (BC_1, IO_D12, output3, X, 589, 0, Z), "& " 589 (BC_1, *, control, 0), "& " 590 (BC_1, IO_D12, input, X), "& --BSR E11 IO_E11. Scan Cell 197 " 591 (BC_1, IO_E11, output3, X, 592, 0, Z), "& " 592 (BC_1, *, control, 0), "& " 593 (BC_1, IO_E11, input, X), "& --BSR C12 IO_C12. Scan Cell 198 " 594 (BC_1, IO_C12, output3, X, 595, 0, Z), "& " 595 (BC_1, *, control, 0), "& " 596 (BC_1, IO_C12, input, X), "& --BSR C11 IO_C11. Scan Cell 199 " 597 (BC_1, IO_C11, output3, X, 598, 0, Z), "& " 598 (BC_1, *, control, 0), "& " 599 (BC_1, IO_C11, input, X), "& --BSR F11 IO_F11. Scan Cell 200 " 600 (BC_1, IO_F11, output3, X, 601, 0, Z), "& " 601 (BC_1, *, control, 0), "& " 602 (BC_1, IO_F11, input, X), "& --BSR E12 IO_E12. Scan Cell 201 " 603 (BC_1, IO_E12, output3, X, 604, 0, Z), "& " 604 (BC_1, *, control, 0), "& " 605 (BC_1, IO_E12, input, X), "& --BSR B13 IO_B13. Scan Cell 202 " 606 (BC_1, IO_B13, output3, X, 607, 0, Z), "& " 607 (BC_1, *, control, 0), "& " 608 (BC_1, IO_B13, input, X), "& --BSR B12 IO_B12. Scan Cell 203 " 609 (BC_1, IO_B12, output3, X, 610, 0, Z), "& " 610 (BC_1, *, control, 0), "& " 611 (BC_1, IO_B12, input, X), "& --BSR E13 IO_E13. Scan Cell 204 " 612 (BC_1, IO_E13, output3, X, 613, 0, Z), "& " 613 (BC_1, *, control, 0), "& " 614 (BC_1, IO_E13, input, X), "& --BSR F13 IO_F13. Scan Cell 205 " 615 (BC_1, IO_F13, output3, X, 616, 0, Z), "& " 616 (BC_1, *, control, 0), "& " 617 (BC_1, IO_F13, input, X), "& --BSR D13 IO_D13. Scan Cell 206 " 618 (BC_1, IO_D13, output3, X, 619, 0, Z), "& " 619 (BC_1, *, control, 0), "& " 620 (BC_1, IO_D13, input, X), "& --BSR D14 IO_D14. Scan Cell 207 " 621 (BC_1, IO_D14, output3, X, 622, 0, Z), "& " 622 (BC_1, *, control, 0), "& " 623 (BC_1, IO_D14, input, X), "& --BSR A13 IO_A13. Scan Cell 208 " 624 (BC_1, IO_A13, output3, X, 625, 0, Z), "& " 625 (BC_1, *, control, 0), "& " 626 (BC_1, IO_A13, input, X), "& --BSR A14 IO_A14. Scan Cell 209 " 627 (BC_1, IO_A14, output3, X, 628, 0, Z), "& " 628 (BC_1, *, control, 0), "& " 629 (BC_1, IO_A14, input, X), "& --BSR C14 IO_C14. Scan Cell 210 " 630 (BC_1, IO_C14, output3, X, 631, 0, Z), "& " 631 (BC_1, *, control, 0), "& " 632 (BC_1, IO_C14, input, X), "& --BSR C15 IO_C15. Scan Cell 211 " 633 (BC_1, IO_C15, output3, X, 634, 0, Z), "& " 634 (BC_1, *, control, 0), "& " 635 (BC_1, IO_C15, input, X), "& --BSR B14 IO_B14. Scan Cell 212 " 636 (BC_1, IO_B14, output3, X, 637, 0, Z), "& " 637 (BC_1, *, control, 0), "& " 638 (BC_1, IO_B14, input, X), "& --BSR A15 IO_A15. Scan Cell 213 " 639 (BC_1, IO_A15, output3, X, 640, 0, Z), "& " 640 (BC_1, *, control, 0), "& " 641 (BC_1, IO_A15, input, X), "& --BSR B16 IO_B16. Scan Cell 214 " 642 (BC_1, IO_B16, output3, X, 643, 0, Z), "& " 643 (BC_1, *, control, 0), "& " 644 (BC_1, IO_B16, input, X), "& --BSR C16 IO_C16. Scan Cell 215 " 645 (BC_1, IO_C16, output3, X, 646, 0, Z), "& " 646 (BC_1, *, control, 0), "& " 647 (BC_1, IO_C16, input, X), "& --BSR A16 IO_A16. Scan Cell 216 " 648 (BC_1, IO_A16, output3, X, 649, 0, Z), "& " 649 (BC_1, *, control, 0), "& " 650 (BC_1, IO_A16, input, X), "& --BSR B17 IO_B17. Scan Cell 217 " 651 (BC_1, IO_B17, output3, X, 652, 0, Z), "& " 652 (BC_1, *, control, 0), "& " 653 (BC_1, IO_B17, input, X), "& --BSR D15 IO_D15. Scan Cell 218 " 654 (BC_1, IO_D15, output3, X, 655, 0, Z), "& " 655 (BC_1, *, control, 0), "& " 656 (BC_1, IO_D15, input, X), "& --BSR E15 IO_E15. Scan Cell 219 " 657 (BC_1, IO_E15, output3, X, 658, 0, Z), "& " 658 (BC_1, *, control, 0), "& " 659 (BC_1, IO_E15, input, X), "& --BSR D17 IO_D17. Scan Cell 220 " 660 (BC_1, IO_D17, output3, X, 661, 0, Z), "& " 661 (BC_1, *, control, 0), "& " 662 (BC_1, IO_D17, input, X), "& --BSR C17 IO_C17. Scan Cell 221 " 663 (BC_1, IO_C17, output3, X, 664, 0, Z), "& " 664 (BC_1, *, control, 0), "& " 665 (BC_1, IO_C17, input, X), "& --BSR A18 IO_A18. Scan Cell 222 " 666 (BC_1, IO_A18, output3, X, 667, 0, Z), "& " 667 (BC_1, *, control, 0), "& " 668 (BC_1, IO_A18, input, X), "& --BSR B18 IO_B18. Scan Cell 223 " 669 (BC_1, IO_B18, output3, X, 670, 0, Z), "& " 670 (BC_1, *, control, 0), "& " 671 (BC_1, IO_B18, input, X), "& --BSR A19 IO_A19. Scan Cell 224 " 672 (BC_1, IO_A19, output3, X, 673, 0, Z), "& " 673 (BC_1, *, control, 0), "& " 674 (BC_1, IO_A19, input, X), "& --BSR A20 IO_A20. Scan Cell 225 " 675 (BC_1, IO_A20, output3, X, 676, 0, Z), "& " 676 (BC_1, *, control, 0), "& " 677 (BC_1, IO_A20, input, X), "& --BSR B19 IO_B19. Scan Cell 226 " 678 (BC_1, IO_B19, output3, X, 679, 0, Z), "& " 679 (BC_1, *, control, 0), "& " 680 (BC_1, IO_B19, input, X), "& --BSR C19 IO_C19. Scan Cell 227 " 681 (BC_1, IO_C19, output3, X, 682, 0, Z), "& " 682 (BC_1, *, control, 0), "& " 683 (BC_1, IO_C19, input, X), "& --BSR D18 IO_D18. Scan Cell 228 " 684 (BC_1, IO_D18, output3, X, 685, 0, Z), "& " 685 (BC_1, *, control, 0), "& " 686 (BC_1, IO_D18, input, X), "& --BSR D19 IO_D19. Scan Cell 229 " 687 (BC_1, *,internal, 0), "& " 688 (BC_1, *,internal, 0), "& " 689 (BC_1, IO_D19, input, 0), "& --BSR C20 IO_C20. Scan Cell 230 " 690 (BC_1, IO_C20, output3, X, 691, 0, Z), "& " 691 (BC_1, *, control, 0), "& " 692 (BC_1, IO_C20, input, X), "& --BSR D20 IO_D20. Scan Cell 231 " 693 (BC_1, IO_D20, output3, X, 694, 0, Z), "& " 694 (BC_1, *, control, 0), "& " 695 (BC_1, IO_D20, input, X), "& --BSR E16 IO_E16. Scan Cell 232 " 696 (BC_1, IO_E16, output3, X, 697, 0, Z), "& " 697 (BC_1, *, control, 0), "& " 698 (BC_1, IO_E16, input, X), "& --BSR E17 IO_E17. Scan Cell 233 " 699 (BC_1, IO_E17, output3, X, 700, 0, Z), "& " 700 (BC_1, *, control, 0), "& " 701 (BC_1, IO_E17, input, X), "& --BSR F16 IO_F16. Scan Cell 234 " 702 (BC_1, IO_F16, output3, X, 703, 0, Z), "& " 703 (BC_1, *, control, 0), "& " 704 (BC_1, IO_F16, input, X), "& --BSR F15 IO_F15. Scan Cell 235 " 705 (BC_1, IO_F15, output3, X, 706, 0, Z), "& " 706 (BC_1, *, control, 0), "& " 707 (BC_1, IO_F15, input, X), "& --BSR F18 IO_F18. Scan Cell 236 " 708 (BC_1, IO_F18, output3, X, 709, 0, Z), "& " 709 (BC_1, *, control, 0), "& " 710 (BC_1, IO_F18, input, X), "& --BSR E18 IO_E18. Scan Cell 237 " 711 (BC_1, IO_E18, output3, X, 712, 0, Z), "& " 712 (BC_1, *, control, 0), "& " 713 (BC_1, IO_E18, input, X), "& --BSR G16 IO_G16. Scan Cell 238 " 714 (BC_1, IO_G16, output3, X, 715, 0, Z), "& " 715 (BC_1, *, control, 0), "& " 716 (BC_1, IO_G16, input, X), "& --BSR G17 IO_G17. Scan Cell 239 " 717 (BC_1, IO_G17, output3, X, 718, 0, Z), "& " 718 (BC_1, *, control, 0), "& " 719 (BC_1, IO_G17, input, X), "& --BSR E20 IO_E20. Scan Cell 240 " 720 (BC_1, IO_E20, output3, X, 721, 0, Z), "& " 721 (BC_1, *, control, 0), "& " 722 (BC_1, IO_E20, input, X), "& --BSR F19 IO_F19. Scan Cell 241 " 723 (BC_1, IO_F19, output3, X, 724, 0, Z), "& " 724 (BC_1, *, control, 0), "& " 725 (BC_1, IO_F19, input, X), "& --BSR F14 IO_F14. Scan Cell 242 " 726 (BC_1, IO_F14, output3, X, 727, 0, Z), "& " 727 (BC_1, *, control, 0), "& " 728 (BC_1, IO_F14, input, X), "& --BSR G14 IO_G14. Scan Cell 243 " 729 (BC_1, IO_G14, output3, X, 730, 0, Z), "& " 730 (BC_1, *, control, 0), "& " 731 (BC_1, IO_G14, input, X), "& --BSR H15 IO_H15. Scan Cell 244 " 732 (BC_1, IO_H15, output3, X, 733, 0, Z), "& " 733 (BC_1, *, control, 0), "& " 734 (BC_1, IO_H15, input, X), "& --BSR J15 IO_J15. Scan Cell 245 " 735 (BC_1, IO_J15, output3, X, 736, 0, Z), "& " 736 (BC_1, *, control, 0), "& " 737 (BC_1, IO_J15, input, X), "& --BSR F20 IO_F20. Scan Cell 246 " 738 (BC_1, IO_F20, output3, X, 739, 0, Z), "& " 739 (BC_1, *, control, 0), "& " 740 (BC_1, IO_F20, input, X), "& --BSR G19 IO_G19. Scan Cell 247 " 741 (BC_1, IO_G19, output3, X, 742, 0, Z), "& " 742 (BC_1, *, control, 0), "& " 743 (BC_1, IO_G19, input, X), "& --BSR H16 IO_H16. Scan Cell 248 " 744 (BC_1, IO_H16, output3, X, 745, 0, Z), "& " 745 (BC_1, *, control, 0), "& " 746 (BC_1, IO_H16, input, X), "& --BSR H17 IO_H17. Scan Cell 249 " 747 (BC_1, IO_H17, output3, X, 748, 0, Z), "& " 748 (BC_1, *, control, 0), "& " 749 (BC_1, IO_H17, input, X), "& --BSR G18 IO_G18. Scan Cell 250 " 750 (BC_1, IO_G18, output3, X, 751, 0, Z), "& " 751 (BC_1, *, control, 0), "& " 752 (BC_1, IO_G18, input, X), "& --BSR H19 IO_H19. Scan Cell 251 " 753 (BC_1, IO_H19, output3, X, 754, 0, Z), "& " 754 (BC_1, *, control, 0), "& " 755 (BC_1, IO_H19, input, X), "& --BSR H20 IO_H20. Scan Cell 252 " 756 (BC_1, IO_H20, output3, X, 757, 0, Z), "& " 757 (BC_1, *, control, 0), "& " 758 (BC_1, IO_H20, input, X), "& --BSR J19 IO_J19. Scan Cell 253 " 759 (BC_1, IO_J19, output3, X, 760, 0, Z), "& " 760 (BC_1, *, control, 0), "& " 761 (BC_1, IO_J19, input, X), "& --BSR K15 IO_K15. Scan Cell 254 " 762 (BC_1, IO_K15, output3, X, 763, 0, Z), "& " 763 (BC_1, *, control, 0), "& " 764 (BC_1, IO_K15, input, X), "& --BSR K16 IO_K16. Scan Cell 255 " 765 (BC_1, IO_K16, output3, X, 766, 0, Z), "& " 766 (BC_1, *, control, 0), "& " 767 (BC_1, IO_K16, input, X), "& --BSR J18 IO_J18. Scan Cell 256 " 768 (BC_1, IO_J18, output3, X, 769, 0, Z), "& " 769 (BC_1, *, control, 0), "& " 770 (BC_1, IO_J18, input, X), "& --BSR J17 IO_J17. Scan Cell 257 " 771 (BC_1, IO_J17, output3, X, 772, 0, Z), "& " 772 (BC_1, *, control, 0), "& " 773 (BC_1, IO_J17, input, X), "& --BSR J20 IO_J20. Scan Cell 258 " 774 (BC_1, IO_J20, output3, X, 775, 0, Z), "& " 775 (BC_1, *, control, 0), "& " 776 (BC_1, IO_J20, input, X), "& --BSR K20 IO_K20. Scan Cell 259 " 777 (BC_1, IO_K20, output3, X, 778, 0, Z), "& " 778 (BC_1, *, control, 0), "& " 779 (BC_1, IO_K20, input, X), "& --BSR L16 IO_L16. Scan Cell 260 " 780 (BC_1, IO_L16, output3, X, 781, 0, Z), "& " 781 (BC_1, *, control, 0), "& " 782 (BC_1, IO_L16, input, X), "& --BSR L15 IO_L15. Scan Cell 261 " 783 (BC_1, IO_L15, output3, X, 784, 0, Z), "& " 784 (BC_1, *, control, 0), "& " 785 (BC_1, IO_L15, input, X), "& --BSR M15 IO_M15. Scan Cell 262 " 786 (BC_1, IO_M15, output3, X, 787, 0, Z), "& " 787 (BC_1, *, control, 0), "& " 788 (BC_1, IO_M15, input, X), "& --BSR M16 IO_M16. Scan Cell 263 " 789 (BC_1, IO_M16, output3, X, 790, 0, Z), "& " 790 (BC_1, *, control, 0), "& " 791 (BC_1, IO_M16, input, X), "& --BSR K17 IO_K17. Scan Cell 264 " 792 (BC_1, IO_K17, output3, X, 793, 0, Z), "& " 793 (BC_1, *, control, 0), "& " 794 (BC_1, IO_K17, input, X), "& --BSR K18 IO_K18. Scan Cell 265 " 795 (BC_1, IO_K18, output3, X, 796, 0, Z), "& " 796 (BC_1, *, control, 0), "& " 797 (BC_1, IO_K18, input, X), "& --BSR L19 IO_L19. Scan Cell 266 " 798 (BC_1, IO_L19, output3, X, 799, 0, Z), "& " 799 (BC_1, *, control, 0), "& " 800 (BC_1, IO_L19, input, X), "& --BSR L20 IO_L20. Scan Cell 267 " 801 (BC_1, IO_L20, output3, X, 802, 0, Z), "& " 802 (BC_1, *, control, 0), "& " 803 (BC_1, IO_L20, input, X), "& --BSR N15 IO_N15. Scan Cell 268 " 804 (BC_1, IO_N15, output3, X, 805, 0, Z), "& " 805 (BC_1, *, control, 0), "& " 806 (BC_1, IO_N15, input, X), "& --BSR P15 IO_P15. Scan Cell 269 " 807 (BC_1, IO_P15, output3, X, 808, 0, Z), "& " 808 (BC_1, *, control, 0), "& " 809 (BC_1, IO_P15, input, X), "& --BSR M17 IO_M17. Scan Cell 270 " 810 (BC_1, IO_M17, output3, X, 811, 0, Z), "& " 811 (BC_1, *, control, 0), "& " 812 (BC_1, IO_M17, input, X), "& --BSR N16 IO_N16. Scan Cell 271 " 813 (BC_1, IO_N16, output3, X, 814, 0, Z), "& " 814 (BC_1, *, control, 0), "& " 815 (BC_1, IO_N16, input, X), "& --BSR P17 SC_SPI_SS. Scan Cell 272 " 816 (BC_1, SC_SPI_SS, output3, X, 817, 0, Z), "& " 817 (BC_1, *, control, 0), "& " 818 (BC_1, SC_SPI_SS, input, X), "& --BSR N17 SC_SPI_SDO. Scan Cell 273 " 819 (BC_1, SC_SPI_SDO, output3, X, 820, 0, Z), "& " 820 (BC_1, *, control, 0), "& " 821 (BC_1, SC_SPI_SDO, input, X), "& --BSR L18 SC_SPI_SDI. Scan Cell 274 " 822 (BC_1, SC_SPI_SDI, output3, X, 823, 0, Z), "& " 823 (BC_1, *, control, 0), "& " 824 (BC_1, SC_SPI_SDI, input, X), "& --BSR M18 SC_SPI_CLK. Scan Cell 275 " 825 (BC_1, SC_SPI_CLK, output3, X, 826, 0, Z), "& " 826 (BC_1, *, control, 0), "& " 827 (BC_1, SC_SPI_CLK, input, X), "& --BSR M19 IO_M19. Scan Cell 276 " 828 (BC_1, IO_M19, output3, X, 829, 0, Z), "& " 829 (BC_1, *, control, 0), "& " 830 (BC_1, IO_M19, input, X), "& --BSR N20 IO_N20. Scan Cell 277 " 831 (BC_1, IO_N20, output3, X, 832, 0, Z), "& " 832 (BC_1, *, control, 0), "& " 833 (BC_1, IO_N20, input, X), "& --BSR R15 IO_R15. Scan Cell 278 " 834 (BC_1, IO_R15, output3, X, 835, 0, Z), "& " 835 (BC_1, *, control, 0), "& " 836 (BC_1, IO_R15, input, X), "& --BSR R16 IO_R16. Scan Cell 279 " 837 (BC_1, IO_R16, output3, X, 838, 0, Z), "& " 838 (BC_1, *, control, 0), "& " 839 (BC_1, IO_R16, input, X), "& --BSR P19 IO_P19. Scan Cell 280 " 840 (BC_1, IO_P19, output3, X, 841, 0, Z), "& " 841 (BC_1, *, control, 0), "& " 842 (BC_1, IO_P19, input, X), "& --BSR P18 IO_P18. Scan Cell 281 " 843 (BC_1, IO_P18, output3, X, 844, 0, Z), "& " 844 (BC_1, *, control, 0), "& " 845 (BC_1, IO_P18, input, X), "& --BSR R18 IO_R18. Scan Cell 282 " 846 (BC_1, IO_R18, output3, X, 847, 0, Z), "& " 847 (BC_1, *, control, 0), "& " 848 (BC_1, IO_R18, input, X), "& --BSR R17 IO_R17. Scan Cell 283 " 849 (BC_1, IO_R17, output3, X, 850, 0, Z), "& " 850 (BC_1, *, control, 0), "& " 851 (BC_1, IO_R17, input, X), "& --BSR N19 IO_N19. Scan Cell 284 " 852 (BC_1, IO_N19, output3, X, 853, 0, Z), "& " 853 (BC_1, *, control, 0), "& " 854 (BC_1, IO_N19, input, X), "& --BSR P20 IO_P20. Scan Cell 285 " 855 (BC_1, IO_P20, output3, X, 856, 0, Z), "& " 856 (BC_1, *, control, 0), "& " 857 (BC_1, IO_P20, input, X), "& --BSR R20 IO_R20. Scan Cell 286 " 858 (BC_1, IO_R20, output3, X, 859, 0, Z), "& " 859 (BC_1, *, control, 0), "& " 860 (BC_1, IO_R20, input, X), "& --BSR T20 IO_T20. Scan Cell 287 " 861 (BC_1, IO_T20, output3, X, 862, 0, Z), "& " 862 (BC_1, *, control, 0), "& " 863 (BC_1, IO_T20, input, X), "& --BSR T19 IO_T19. Scan Cell 288 " 864 (BC_1, IO_T19, output3, X, 865, 0, Z), "& " 865 (BC_1, *, control, 0), "& " 866 (BC_1, IO_T19, input, X), "& --BSR T18 IO_T18. Scan Cell 289 " 867 (BC_1, IO_T18, output3, X, 868, 0, Z), "& " 868 (BC_1, *, control, 0), "& " 869 (BC_1, IO_T18, input, X), "& --BSR U19 IO_U19. Scan Cell 290 " 870 (BC_1, IO_U19, output3, X, 871, 0, Z), "& " 871 (BC_1, *, control, 0), "& " 872 (BC_1, IO_U19, input, X), "& --BSR U18 IO_U18. Scan Cell 291 " 873 (BC_1, IO_U18, output3, X, 874, 0, Z), "& " 874 (BC_1, *, control, 0), "& " 875 (BC_1, IO_U18, input, X), "& --BSR V19 IO_V19. Scan Cell 292 " 876 (BC_1, IO_V19, output3, X, 877, 0, Z), "& " 877 (BC_1, *, control, 0), "& " 878 (BC_1, IO_V19, input, X), "& --BSR V20 IO_V20. Scan Cell 293 " 879 (BC_1, IO_V20, output3, X, 880, 0, Z), "& " 880 (BC_1, *, control, 0), "& " 881 (BC_1, IO_V20, input, X) "; end M2S025vf400;