-- FAMILY: SmartFusion2 -- DEVICE: M2S005 -- PACKAGE: 256 VF -- DESIGNER VERSION: 11.4.0.112 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity M2S005vf256 is generic (PHYSICAL_PIN_MAP : string := "vf256"); port( DEVRST_N :linkage bit; IO_A2 :inout bit; IO_A3 :inout bit; IO_A4 :inout bit; IO_A5 :inout bit; IO_A7 :inout bit; IO_A8 :inout bit; IO_A9 :inout bit; IO_B1 :inout bit; IO_B2 :inout bit; IO_B3 :inout bit; IO_B5 :inout bit; IO_B6 :inout bit; IO_B7 :inout bit; IO_B8 :inout bit; IO_C1 :inout bit; IO_C3 :inout bit; IO_C4 :inout bit; IO_C5 :inout bit; IO_C6 :inout bit; IO_C8 :inout bit; IO_C9 :inout bit; IO_D1 :inout bit; IO_D2 :inout bit; IO_D3 :inout bit; IO_D4 :inout bit; IO_D6 :inout bit; IO_D7 :inout bit; IO_D8 :inout bit; IO_D9 :inout bit; IO_E1 :inout bit; IO_E2 :inout bit; IO_E4 :inout bit; IO_E5 :inout bit; IO_E6 :inout bit; IO_E8 :inout bit; IO_E9 :inout bit; IO_F2 :inout bit; IO_F3 :inout bit; IO_F4 :inout bit; IO_F5 :inout bit; IO_G1 :inout bit; IO_G2 :inout bit; IO_G3 :inout bit; IO_G5 :inout bit; IO_H1 :inout bit; IO_H3 :inout bit; IO_H4 :inout bit; IO_H5 :inout bit; IO_J1 :inout bit; IO_J2 :inout bit; IO_J3 :inout bit; IO_J4 :inout bit; IO_J5 :inout bit; IO_K1 :inout bit; IO_K2 :inout bit; IO_K4 :inout bit; IO_L2 :inout bit; IO_L3 :inout bit; IO_L4 :inout bit; IO_L5 :inout bit; IO_M1 :inout bit; IO_M2 :inout bit; IO_M3 :inout bit; IO_M5 :inout bit; IO_M6 :inout bit; IO_M7 :inout bit; IO_M8 :inout bit; IO_M9 :inout bit; IO_N1 :inout bit; IO_N3 :inout bit; IO_N4 :inout bit; IO_N5 :inout bit; IO_N6 :inout bit; IO_N8 :inout bit; IO_N9 :inout bit; IO_P1 :inout bit; IO_P2 :inout bit; IO_P3 :inout bit; IO_P4 :inout bit; IO_P6 :inout bit; IO_P7 :inout bit; IO_P8 :inout bit; IO_P9 :inout bit; IO_R1 :inout bit; IO_R2 :inout bit; IO_R4 :inout bit; IO_R5 :inout bit; IO_R6 :inout bit; IO_R7 :inout bit; IO_R9 :inout bit; IO_T2 :inout bit; IO_T3 :inout bit; IO_T4 :inout bit; IO_T5 :inout bit; IO_T7 :inout bit; IO_T8 :inout bit; IO_T9 :inout bit; IO_A10 :inout bit; IO_A12 :inout bit; IO_A13 :inout bit; IO_A14 :inout bit; IO_A15 :inout bit; IO_B10 :inout bit; IO_B11 :inout bit; IO_B12 :inout bit; IO_B13 :inout bit; IO_B15 :inout bit; IO_B16 :inout bit; IO_C10 :inout bit; IO_C11 :inout bit; IO_C13 :inout bit; IO_C14 :inout bit; IO_C15 :inout bit; IO_C16 :inout bit; IO_D11 :inout bit; IO_D12 :inout bit; IO_D13 :inout bit; IO_D14 :inout bit; IO_D16 :inout bit; IO_E11 :inout bit; IO_E12 :in bit; IO_E14 :inout bit; IO_E15 :inout bit; IO_E16 :inout bit; IO_F12 :inout bit; IO_F13 :inout bit; IO_F14 :inout bit; IO_F15 :inout bit; IO_G12 :inout bit; IO_G13 :inout bit; IO_H13 :inout bit; IO_H14 :inout bit; IO_J12 :inout bit; IO_J13 :inout bit; IO_J14 :inout bit; IO_J16 :inout bit; IO_K12 :inout bit; IO_K14 :inout bit; IO_K15 :inout bit; IO_K16 :inout bit; IO_L13 :inout bit; IO_L14 :inout bit; IO_L15 :inout bit; IO_M10 :inout bit; IO_M11 :inout bit; IO_M12 :inout bit; IO_M13 :inout bit; IO_M15 :inout bit; IO_M16 :inout bit; IO_N10 :inout bit; IO_N11 :inout bit; IO_P11 :inout bit; IO_P12 :inout bit; IO_P13 :inout bit; IO_R10 :inout bit; IO_R11 :inout bit; IO_R12 :inout bit; IO_R14 :inout bit; IO_T10 :inout bit; IO_T12 :inout bit; IO_T13 :inout bit; IO_T14 :inout bit; JTAGSEL :linkage bit; SC_SPI_SS :inout bit; SC_SPI_CLK :inout bit; SC_SPI_SDI :inout bit; SC_SPI_SDO :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDD :linkage bit_vector (0 to 11 ); VDDA0 :linkage bit; VDDI0 :linkage bit_vector (0 to 3 ); VDDI1 :linkage bit; VDDI2 :linkage bit_vector (0 to 3 ); VDDI3 :linkage bit; VDDI4 :linkage bit_vector (0 to 8 ); VDDI5 :linkage bit_vector (0 to 1 ); VDDI6 :linkage bit_vector (0 to 3 ); VPP :linkage bit_vector (0 to 2 ); VPPNVM :linkage bit; VREF :linkage bit; VSS :linkage bit_vector (0 to 33 ); VSSA0 :linkage bit; VSSNVM :linkage bit; XTLOSC_AUX_XTAL:linkage bit; XTLOSC_AUX_EXTAL:linkage bit; XTLOSC_MAIN_XTAL:linkage bit; XTLOSC_MAIN_EXTAL:linkage bit ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of M2S005vf256: entity is "STD_1149_1_1993"; attribute PIN_MAP of M2S005vf256 : entity is PHYSICAL_PIN_MAP; constant vf256 : PIN_MAP_STRING:= "DEVRST_N :L11, "& "IO_A2 :A2, "& "IO_A3 :A3, "& "IO_A4 :A4, "& "IO_A5 :A5, "& "IO_A7 :A7, "& "IO_A8 :A8, "& "IO_A9 :A9, "& "IO_B1 :B1, "& "IO_B2 :B2, "& "IO_B3 :B3, "& "IO_B5 :B5, "& "IO_B6 :B6, "& "IO_B7 :B7, "& "IO_B8 :B8, "& "IO_C1 :C1, "& "IO_C3 :C3, "& "IO_C4 :C4, "& "IO_C5 :C5, "& "IO_C6 :C6, "& "IO_C8 :C8, "& "IO_C9 :C9, "& "IO_D1 :D1, "& "IO_D2 :D2, "& "IO_D3 :D3, "& "IO_D4 :D4, "& "IO_D6 :D6, "& "IO_D7 :D7, "& "IO_D8 :D8, "& "IO_D9 :D9, "& "IO_E1 :E1, "& "IO_E2 :E2, "& "IO_E4 :E4, "& "IO_E5 :E5, "& "IO_E6 :E6, "& "IO_E8 :E8, "& "IO_E9 :E9, "& "IO_F2 :F2, "& "IO_F3 :F3, "& "IO_F4 :F4, "& "IO_F5 :F5, "& "IO_G1 :G1, "& "IO_G2 :G2, "& "IO_G3 :G3, "& "IO_G5 :G5, "& "IO_H1 :H1, "& "IO_H3 :H3, "& "IO_H4 :H4, "& "IO_H5 :H5, "& "IO_J1 :J1, "& "IO_J2 :J2, "& "IO_J3 :J3, "& "IO_J4 :J4, "& "IO_J5 :J5, "& "IO_K1 :K1, "& "IO_K2 :K2, "& "IO_K4 :K4, "& "IO_L2 :L2, "& "IO_L3 :L3, "& "IO_L4 :L4, "& "IO_L5 :L5, "& "IO_M1 :M1, "& "IO_M2 :M2, "& "IO_M3 :M3, "& "IO_M5 :M5, "& "IO_M6 :M6, "& "IO_M7 :M7, "& "IO_M8 :M8, "& "IO_M9 :M9, "& "IO_N1 :N1, "& "IO_N3 :N3, "& "IO_N4 :N4, "& "IO_N5 :N5, "& "IO_N6 :N6, "& "IO_N8 :N8, "& "IO_N9 :N9, "& "IO_P1 :P1, "& "IO_P2 :P2, "& "IO_P3 :P3, "& "IO_P4 :P4, "& "IO_P6 :P6, "& "IO_P7 :P7, "& "IO_P8 :P8, "& "IO_P9 :P9, "& "IO_R1 :R1, "& "IO_R2 :R2, "& "IO_R4 :R4, "& "IO_R5 :R5, "& "IO_R6 :R6, "& "IO_R7 :R7, "& "IO_R9 :R9, "& "IO_T2 :T2, "& "IO_T3 :T3, "& "IO_T4 :T4, "& "IO_T5 :T5, "& "IO_T7 :T7, "& "IO_T8 :T8, "& "IO_T9 :T9, "& "IO_A10 :A10, "& "IO_A12 :A12, "& "IO_A13 :A13, "& "IO_A14 :A14, "& "IO_A15 :A15, "& "IO_B10 :B10, "& "IO_B11 :B11, "& "IO_B12 :B12, "& "IO_B13 :B13, "& "IO_B15 :B15, "& "IO_B16 :B16, "& "IO_C10 :C10, "& "IO_C11 :C11, "& "IO_C13 :C13, "& "IO_C14 :C14, "& "IO_C15 :C15, "& "IO_C16 :C16, "& "IO_D11 :D11, "& "IO_D12 :D12, "& "IO_D13 :D13, "& "IO_D14 :D14, "& "IO_D16 :D16, "& "IO_E11 :E11, "& "IO_E12 :E12, "& "IO_E14 :E14, "& "IO_E15 :E15, "& "IO_E16 :E16, "& "IO_F12 :F12, "& "IO_F13 :F13, "& "IO_F14 :F14, "& "IO_F15 :F15, "& "IO_G12 :G12, "& "IO_G13 :G13, "& "IO_H13 :H13, "& "IO_H14 :H14, "& "IO_J12 :J12, "& "IO_J13 :J13, "& "IO_J14 :J14, "& "IO_J16 :J16, "& "IO_K12 :K12, "& "IO_K14 :K14, "& "IO_K15 :K15, "& "IO_K16 :K16, "& "IO_L13 :L13, "& "IO_L14 :L14, "& "IO_L15 :L15, "& "IO_M10 :M10, "& "IO_M11 :M11, "& "IO_M12 :M12, "& "IO_M13 :M13, "& "IO_M15 :M15, "& "IO_M16 :M16, "& "IO_N10 :N10, "& "IO_N11 :N11, "& "IO_P11 :P11, "& "IO_P12 :P12, "& "IO_P13 :P13, "& "IO_R10 :R10, "& "IO_R11 :R11, "& "IO_R12 :R12, "& "IO_R14 :R14, "& "IO_T10 :T10, "& "IO_T12 :T12, "& "IO_T13 :T13, "& "IO_T14 :T14, "& "JTAGSEL :N13, "& "SC_SPI_SS :H15, "& "SC_SPI_CLK:G16, "& "SC_SPI_SDI:G15, "& "SC_SPI_SDO:H16, "& "TCK :P14, "& "TDI :N16, "& "TDO :N14, "& "TMS :P16, "& "TRST :N15, "& "VDD :(L8, K9, K7, G6, F7, F9, J10, "& "G8, G10, H7, H9, J8), "& "VDDA0 :E10, "& "VDDI0 :(D10, C7, A11, B14), "& "VDDI1 :E13, "& "VDDI2 :(M14, J15, H12, F16), "& "VDDI3 :L12, "& "VDDI4 :(P10, R13, T6, R3, L1, L6, L10, "& "M4, N7), "& "VDDI5 :(J6, H2), "& "VDDI6 :(E3, F6, A1, B4), "& "VPP :(G11, K5, K11), "& "VPPNVM :H11, "& "VREF :E7, "& "VSS :(N2, P15, P5, R8, T11, T1, A16, "& "A6, B9, C12, C2, D15, D5, F1, "& "F10, F8, G14, G4, G7, G9, H10, "& "H6, H8, J7, J9, K10, K13, K3, "& "K6, K8, L16, L7, L9, N12), "& "VSSA0 :F11, "& "VSSNVM :J11, "& "XTLOSC_AUX_XTAL:T15, "& "XTLOSC_AUX_EXTAL:T16, "& "XTLOSC_MAIN_XTAL:R15, "& "XTLOSC_MAIN_EXTAL:R16 "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.00e+007, BOTH); attribute INSTRUCTION_LENGTH of M2S005vf256 : entity is 8; attribute INSTRUCTION_OPCODE of M2S005vf256 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "INTEST (00000110), "& "USERCODE (00001110) "; attribute INSTRUCTION_CAPTURE of M2S005vf256 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of M2S005vf256 : entity is "XXXX1111100000000101000111001111"; attribute USERCODE_REGISTER of M2S005vf256 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of M2S005vf256 : entity is "BOUNDARY(EXTEST, SAMPLE, INTEST), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of M2S005vf256 : entity is 666; attribute BOUNDARY_REGISTER of M2S005vf256 : entity is -- num cell port function safe [ccell disval rslt] --BSR R14 IO_R14. Scan Cell 0 " 0 (BC_1, IO_R14, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, IO_R14, input, X), "& --BSR T14 IO_T14. Scan Cell 1 " 3 (BC_1, IO_T14, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, IO_T14, input, X), "& --BSR M12 IO_M12. Scan Cell 2 " 6 (BC_1, IO_M12, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, IO_M12, input, X), "& --BSR M11 IO_M11. Scan Cell 3 " 9 (BC_1, IO_M11, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, IO_M11, input, X), "& --BSR P13 IO_P13. Scan Cell 4 " 12 (BC_1, IO_P13, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, IO_P13, input, X), "& --BSR P12 IO_P12. Scan Cell 5 " 15 (BC_1, IO_P12, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, IO_P12, input, X), "& --BSR T13 IO_T13. Scan Cell 6 " 18 (BC_1, IO_T13, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, IO_T13, input, X), "& --BSR T12 IO_T12. Scan Cell 7 " 21 (BC_1, IO_T12, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, IO_T12, input, X), "& --BSR R12 IO_R12. Scan Cell 8 " 24 (BC_1, IO_R12, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, IO_R12, input, X), "& --BSR R11 IO_R11. Scan Cell 9 " 27 (BC_1, IO_R11, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, IO_R11, input, X), "& --BSR M10 IO_M10. Scan Cell 10 " 30 (BC_1, IO_M10, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, IO_M10, input, X), "& --BSR M9 IO_M9. Scan Cell 11 " 33 (BC_1, IO_M9, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, IO_M9, input, X), "& --BSR N11 IO_N11. Scan Cell 12 " 36 (BC_1, IO_N11, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, IO_N11, input, X), "& --BSR P11 IO_P11. Scan Cell 13 " 39 (BC_1, IO_P11, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, IO_P11, input, X), "& --BSR N10 IO_N10. Scan Cell 14 " 42 (BC_1, IO_N10, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, IO_N10, input, X), "& --BSR N9 IO_N9. Scan Cell 15 " 45 (BC_1, IO_N9, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, IO_N9, input, X), "& --BSR T10 IO_T10. Scan Cell 16 " 48 (BC_1, IO_T10, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, IO_T10, input, X), "& --BSR T9 IO_T9. Scan Cell 17 " 51 (BC_1, IO_T9, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, IO_T9, input, X), "& --BSR Pad not Bonded. Scan Cell 18 " 54 (BC_1, *,internal, X), "& " 55 (BC_1, *,internal, X), "& " 56 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 19 " 57 (BC_1, *,internal, X), "& " 58 (BC_1, *,internal, X), "& " 59 (BC_1, *,internal, X), "& --BSR R10 IO_R10. Scan Cell 20 " 60 (BC_1, IO_R10, output3, X, 61, 0, Z), "& " 61 (BC_1, *, control, 0), "& " 62 (BC_1, IO_R10, input, X), "& --BSR R9 IO_R9. Scan Cell 21 " 63 (BC_1, IO_R9, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, IO_R9, input, X), "& --BSR P9 IO_P9. Scan Cell 22 " 66 (BC_1, IO_P9, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, IO_P9, input, X), "& --BSR P8 IO_P8. Scan Cell 23 " 69 (BC_1, IO_P8, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, IO_P8, input, X), "& --BSR T8 IO_T8. Scan Cell 24 " 72 (BC_1, IO_T8, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, IO_T8, input, X), "& --BSR T7 IO_T7. Scan Cell 25 " 75 (BC_1, IO_T7, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, IO_T7, input, X), "& --BSR T2 IO_T2. Scan Cell 26 " 78 (BC_1, IO_T2, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, IO_T2, input, X), "& --BSR T3 IO_T3. Scan Cell 27 " 81 (BC_1, IO_T3, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, IO_T3, input, X), "& --BSR T4 IO_T4. Scan Cell 28 " 84 (BC_1, IO_T4, output3, X, 85, 0, Z), "& " 85 (BC_1, *, control, 0), "& " 86 (BC_1, IO_T4, input, X), "& --BSR T5 IO_T5. Scan Cell 29 " 87 (BC_1, IO_T5, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, IO_T5, input, X), "& --BSR N5 IO_N5. Scan Cell 30 " 90 (BC_1, IO_N5, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, IO_N5, input, X), "& --BSR N6 IO_N6. Scan Cell 31 " 93 (BC_1, IO_N6, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, IO_N6, input, X), "& --BSR N8 IO_N8. Scan Cell 32 " 96 (BC_1, IO_N8, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, IO_N8, input, X), "& --BSR M8 IO_M8. Scan Cell 33 " 99 (BC_1, IO_M8, output3, X, 100, 0, Z), "& " 100 (BC_1, *, control, 0), "& " 101 (BC_1, IO_M8, input, X), "& --BSR M6 IO_M6. Scan Cell 34 " 102 (BC_1, IO_M6, output3, X, 103, 0, Z), "& " 103 (BC_1, *, control, 0), "& " 104 (BC_1, IO_M6, input, X), "& --BSR M7 IO_M7. Scan Cell 35 " 105 (BC_1, IO_M7, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, IO_M7, input, X), "& --BSR R7 IO_R7. Scan Cell 36 " 108 (BC_1, IO_R7, output3, X, 109, 0, Z), "& " 109 (BC_1, *, control, 0), "& " 110 (BC_1, IO_R7, input, X), "& --BSR R6 IO_R6. Scan Cell 37 " 111 (BC_1, IO_R6, output3, X, 112, 0, Z), "& " 112 (BC_1, *, control, 0), "& " 113 (BC_1, IO_R6, input, X), "& --BSR R1 IO_R1. Scan Cell 38 " 114 (BC_1, IO_R1, output3, X, 115, 0, Z), "& " 115 (BC_1, *, control, 0), "& " 116 (BC_1, IO_R1, input, X), "& --BSR P1 IO_P1. Scan Cell 39 " 117 (BC_1, IO_P1, output3, X, 118, 0, Z), "& " 118 (BC_1, *, control, 0), "& " 119 (BC_1, IO_P1, input, X), "& --BSR R2 IO_R2. Scan Cell 40 " 120 (BC_1, IO_R2, output3, X, 121, 0, Z), "& " 121 (BC_1, *, control, 0), "& " 122 (BC_1, IO_R2, input, X), "& --BSR P2 IO_P2. Scan Cell 41 " 123 (BC_1, IO_P2, output3, X, 124, 0, Z), "& " 124 (BC_1, *, control, 0), "& " 125 (BC_1, IO_P2, input, X), "& --BSR P7 IO_P7. Scan Cell 42 " 126 (BC_1, IO_P7, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, IO_P7, input, X), "& --BSR P6 IO_P6. Scan Cell 43 " 129 (BC_1, IO_P6, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& " 131 (BC_1, IO_P6, input, X), "& --BSR R5 IO_R5. Scan Cell 44 " 132 (BC_1, IO_R5, output3, X, 133, 0, Z), "& " 133 (BC_1, *, control, 0), "& " 134 (BC_1, IO_R5, input, X), "& --BSR R4 IO_R4. Scan Cell 45 " 135 (BC_1, IO_R4, output3, X, 136, 0, Z), "& " 136 (BC_1, *, control, 0), "& " 137 (BC_1, IO_R4, input, X), "& --BSR L4 IO_L4. Scan Cell 46 " 138 (BC_1, IO_L4, output3, X, 139, 0, Z), "& " 139 (BC_1, *, control, 0), "& " 140 (BC_1, IO_L4, input, X), "& --BSR K4 IO_K4. Scan Cell 47 " 141 (BC_1, IO_K4, output3, X, 142, 0, Z), "& " 142 (BC_1, *, control, 0), "& " 143 (BC_1, IO_K4, input, X), "& --BSR N1 IO_N1. Scan Cell 48 " 144 (BC_1, IO_N1, output3, X, 145, 0, Z), "& " 145 (BC_1, *, control, 0), "& " 146 (BC_1, IO_N1, input, X), "& --BSR M1 IO_M1. Scan Cell 49 " 147 (BC_1, IO_M1, output3, X, 148, 0, Z), "& " 148 (BC_1, *, control, 0), "& " 149 (BC_1, IO_M1, input, X), "& --BSR P3 IO_P3. Scan Cell 50 " 150 (BC_1, IO_P3, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& " 152 (BC_1, IO_P3, input, X), "& --BSR N3 IO_N3. Scan Cell 51 " 153 (BC_1, IO_N3, output3, X, 154, 0, Z), "& " 154 (BC_1, *, control, 0), "& " 155 (BC_1, IO_N3, input, X), "& --BSR M5 IO_M5. Scan Cell 52 " 156 (BC_1, IO_M5, output3, X, 157, 0, Z), "& " 157 (BC_1, *, control, 0), "& " 158 (BC_1, IO_M5, input, X), "& --BSR L5 IO_L5. Scan Cell 53 " 159 (BC_1, IO_L5, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, IO_L5, input, X), "& --BSR M2 IO_M2. Scan Cell 54 " 162 (BC_1, IO_M2, output3, X, 163, 0, Z), "& " 163 (BC_1, *, control, 0), "& " 164 (BC_1, IO_M2, input, X), "& --BSR L2 IO_L2. Scan Cell 55 " 165 (BC_1, IO_L2, output3, X, 166, 0, Z), "& " 166 (BC_1, *, control, 0), "& " 167 (BC_1, IO_L2, input, X), "& --BSR P4 IO_P4. Scan Cell 56 " 168 (BC_1, IO_P4, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, IO_P4, input, X), "& --BSR N4 IO_N4. Scan Cell 57 " 171 (BC_1, IO_N4, output3, X, 172, 0, Z), "& " 172 (BC_1, *, control, 0), "& " 173 (BC_1, IO_N4, input, X), "& --BSR M3 IO_M3. Scan Cell 58 " 174 (BC_1, IO_M3, output3, X, 175, 0, Z), "& " 175 (BC_1, *, control, 0), "& " 176 (BC_1, IO_M3, input, X), "& --BSR L3 IO_L3. Scan Cell 59 " 177 (BC_1, IO_L3, output3, X, 178, 0, Z), "& " 178 (BC_1, *, control, 0), "& " 179 (BC_1, IO_L3, input, X), "& --BSR Pad not Bonded. Scan Cell 60 " 180 (BC_1, *,internal, X), "& " 181 (BC_1, *,internal, X), "& " 182 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 61 " 183 (BC_1, *,internal, X), "& " 184 (BC_1, *,internal, X), "& " 185 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 62 " 186 (BC_1, *,internal, X), "& " 187 (BC_1, *,internal, X), "& " 188 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 63 " 189 (BC_1, *,internal, X), "& " 190 (BC_1, *,internal, X), "& " 191 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 64 " 192 (BC_1, *,internal, X), "& " 193 (BC_1, *,internal, X), "& " 194 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 65 " 195 (BC_1, *,internal, X), "& " 196 (BC_1, *,internal, X), "& " 197 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 66 " 198 (BC_1, *,internal, X), "& " 199 (BC_1, *,internal, X), "& " 200 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 67 " 201 (BC_1, *,internal, X), "& " 202 (BC_1, *,internal, X), "& " 203 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 68 " 204 (BC_1, *,internal, X), "& " 205 (BC_1, *,internal, X), "& " 206 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 69 " 207 (BC_1, *,internal, X), "& " 208 (BC_1, *,internal, X), "& " 209 (BC_1, *,internal, X), "& --BSR J1 IO_J1. Scan Cell 70 " 210 (BC_1, IO_J1, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, IO_J1, input, X), "& --BSR J2 IO_J2. Scan Cell 71 " 213 (BC_1, IO_J2, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, IO_J2, input, X), "& --BSR J5 IO_J5. Scan Cell 72 " 216 (BC_1, IO_J5, output3, X, 217, 0, Z), "& " 217 (BC_1, *, control, 0), "& " 218 (BC_1, IO_J5, input, X), "& --BSR J4 IO_J4. Scan Cell 73 " 219 (BC_1, IO_J4, output3, X, 220, 0, Z), "& " 220 (BC_1, *, control, 0), "& " 221 (BC_1, IO_J4, input, X), "& --BSR Pad not Bonded. Scan Cell 74 " 222 (BC_1, *,internal, X), "& " 223 (BC_1, *,internal, X), "& " 224 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 75 " 225 (BC_1, *,internal, X), "& " 226 (BC_1, *,internal, X), "& " 227 (BC_1, *,internal, X), "& --BSR K1 IO_K1. Scan Cell 76 " 228 (BC_1, IO_K1, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, IO_K1, input, X), "& --BSR K2 IO_K2. Scan Cell 77 " 231 (BC_1, IO_K2, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, IO_K2, input, X), "& --BSR J3 IO_J3. Scan Cell 78 " 234 (BC_1, IO_J3, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, IO_J3, input, X), "& --BSR H3 IO_H3. Scan Cell 79 " 237 (BC_1, IO_H3, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, IO_H3, input, X), "& --BSR H5 IO_H5. Scan Cell 80 " 240 (BC_1, IO_H5, output3, X, 241, 0, Z), "& " 241 (BC_1, *, control, 0), "& " 242 (BC_1, IO_H5, input, X), "& --BSR H4 IO_H4. Scan Cell 81 " 243 (BC_1, IO_H4, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, IO_H4, input, X), "& --BSR H1 IO_H1. Scan Cell 82 " 246 (BC_1, IO_H1, output3, X, 247, 0, Z), "& " 247 (BC_1, *, control, 0), "& " 248 (BC_1, IO_H1, input, X), "& --BSR G1 IO_G1. Scan Cell 83 " 249 (BC_1, IO_G1, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, IO_G1, input, X), "& --BSR Pad not Bonded. Scan Cell 84 " 252 (BC_1, *,internal, X), "& " 253 (BC_1, *,internal, X), "& " 254 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 85 " 255 (BC_1, *,internal, X), "& " 256 (BC_1, *,internal, X), "& " 257 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 86 " 258 (BC_1, *,internal, X), "& " 259 (BC_1, *,internal, X), "& " 260 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 87 " 261 (BC_1, *,internal, X), "& " 262 (BC_1, *,internal, X), "& " 263 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 88 " 264 (BC_1, *,internal, X), "& " 265 (BC_1, *,internal, X), "& " 266 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 89 " 267 (BC_1, *,internal, X), "& " 268 (BC_1, *,internal, X), "& " 269 (BC_1, *,internal, X), "& --BSR F2 IO_F2. Scan Cell 90 " 270 (BC_1, IO_F2, output3, X, 271, 0, Z), "& " 271 (BC_1, *, control, 0), "& " 272 (BC_1, IO_F2, input, X), "& --BSR F3 IO_F3. Scan Cell 91 " 273 (BC_1, IO_F3, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, IO_F3, input, X), "& --BSR G3 IO_G3. Scan Cell 92 " 276 (BC_1, IO_G3, output3, X, 277, 0, Z), "& " 277 (BC_1, *, control, 0), "& " 278 (BC_1, IO_G3, input, X), "& --BSR G2 IO_G2. Scan Cell 93 " 279 (BC_1, IO_G2, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, IO_G2, input, X), "& --BSR F4 IO_F4. Scan Cell 94 " 282 (BC_1, IO_F4, output3, X, 283, 0, Z), "& " 283 (BC_1, *, control, 0), "& " 284 (BC_1, IO_F4, input, X), "& --BSR E4 IO_E4. Scan Cell 95 " 285 (BC_1, IO_E4, output3, X, 286, 0, Z), "& " 286 (BC_1, *, control, 0), "& " 287 (BC_1, IO_E4, input, X), "& --BSR D4 IO_D4. Scan Cell 96 " 288 (BC_1, IO_D4, output3, X, 289, 0, Z), "& " 289 (BC_1, *, control, 0), "& " 290 (BC_1, IO_D4, input, X), "& --BSR D3 IO_D3. Scan Cell 97 " 291 (BC_1, IO_D3, output3, X, 292, 0, Z), "& " 292 (BC_1, *, control, 0), "& " 293 (BC_1, IO_D3, input, X), "& --BSR C1 IO_C1. Scan Cell 98 " 294 (BC_1, IO_C1, output3, X, 295, 0, Z), "& " 295 (BC_1, *, control, 0), "& " 296 (BC_1, IO_C1, input, X), "& --BSR B1 IO_B1. Scan Cell 99 " 297 (BC_1, IO_B1, output3, X, 298, 0, Z), "& " 298 (BC_1, *, control, 0), "& " 299 (BC_1, IO_B1, input, X), "& --BSR G5 IO_G5. Scan Cell 100 " 300 (BC_1, IO_G5, output3, X, 301, 0, Z), "& " 301 (BC_1, *, control, 0), "& " 302 (BC_1, IO_G5, input, X), "& --BSR F5 IO_F5. Scan Cell 101 " 303 (BC_1, IO_F5, output3, X, 304, 0, Z), "& " 304 (BC_1, *, control, 0), "& " 305 (BC_1, IO_F5, input, X), "& --BSR E2 IO_E2. Scan Cell 102 " 306 (BC_1, IO_E2, output3, X, 307, 0, Z), "& " 307 (BC_1, *, control, 0), "& " 308 (BC_1, IO_E2, input, X), "& --BSR E1 IO_E1. Scan Cell 103 " 309 (BC_1, IO_E1, output3, X, 310, 0, Z), "& " 310 (BC_1, *, control, 0), "& " 311 (BC_1, IO_E1, input, X), "& --BSR D1 IO_D1. Scan Cell 104 " 312 (BC_1, IO_D1, output3, X, 313, 0, Z), "& " 313 (BC_1, *, control, 0), "& " 314 (BC_1, IO_D1, input, X), "& --BSR D2 IO_D2. Scan Cell 105 " 315 (BC_1, IO_D2, output3, X, 316, 0, Z), "& " 316 (BC_1, *, control, 0), "& " 317 (BC_1, IO_D2, input, X), "& --BSR B2 IO_B2. Scan Cell 106 " 318 (BC_1, IO_B2, output3, X, 319, 0, Z), "& " 319 (BC_1, *, control, 0), "& " 320 (BC_1, IO_B2, input, X), "& --BSR A2 IO_A2. Scan Cell 107 " 321 (BC_1, IO_A2, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, IO_A2, input, X), "& --BSR C3 IO_C3. Scan Cell 108 " 324 (BC_1, IO_C3, output3, X, 325, 0, Z), "& " 325 (BC_1, *, control, 0), "& " 326 (BC_1, IO_C3, input, X), "& --BSR B3 IO_B3. Scan Cell 109 " 327 (BC_1, IO_B3, output3, X, 328, 0, Z), "& " 328 (BC_1, *, control, 0), "& " 329 (BC_1, IO_B3, input, X), "& --BSR A3 IO_A3. Scan Cell 110 " 330 (BC_1, IO_A3, output3, X, 331, 0, Z), "& " 331 (BC_1, *, control, 0), "& " 332 (BC_1, IO_A3, input, X), "& --BSR A4 IO_A4. Scan Cell 111 " 333 (BC_1, IO_A4, output3, X, 334, 0, Z), "& " 334 (BC_1, *, control, 0), "& " 335 (BC_1, IO_A4, input, X), "& --BSR C5 IO_C5. Scan Cell 112 " 336 (BC_1, IO_C5, output3, X, 337, 0, Z), "& " 337 (BC_1, *, control, 0), "& " 338 (BC_1, IO_C5, input, X), "& --BSR C4 IO_C4. Scan Cell 113 " 339 (BC_1, IO_C4, output3, X, 340, 0, Z), "& " 340 (BC_1, *, control, 0), "& " 341 (BC_1, IO_C4, input, X), "& --BSR B5 IO_B5. Scan Cell 114 " 342 (BC_1, IO_B5, output3, X, 343, 0, Z), "& " 343 (BC_1, *, control, 0), "& " 344 (BC_1, IO_B5, input, X), "& --BSR A5 IO_A5. Scan Cell 115 " 345 (BC_1, IO_A5, output3, X, 346, 0, Z), "& " 346 (BC_1, *, control, 0), "& " 347 (BC_1, IO_A5, input, X), "& --BSR E5 IO_E5. Scan Cell 116 " 348 (BC_1, IO_E5, output3, X, 349, 0, Z), "& " 349 (BC_1, *, control, 0), "& " 350 (BC_1, IO_E5, input, X), "& --BSR E6 IO_E6. Scan Cell 117 " 351 (BC_1, IO_E6, output3, X, 352, 0, Z), "& " 352 (BC_1, *, control, 0), "& " 353 (BC_1, IO_E6, input, X), "& --BSR Pad not Bonded. Scan Cell 118 " 354 (BC_1, *,internal, X), "& " 355 (BC_1, *,internal, X), "& " 356 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 119 " 357 (BC_1, *,internal, X), "& " 358 (BC_1, *,internal, X), "& " 359 (BC_1, *,internal, X), "& --BSR A10 IO_A10. Scan Cell 120 " 360 (BC_1, IO_A10, output3, X, 361, 0, Z), "& " 361 (BC_1, *, control, 0), "& " 362 (BC_1, IO_A10, input, X), "& --BSR A9 IO_A9. Scan Cell 121 " 363 (BC_1, IO_A9, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, IO_A9, input, X), "& --BSR B6 IO_B6. Scan Cell 122 " 366 (BC_1, IO_B6, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, IO_B6, input, X), "& --BSR C6 IO_C6. Scan Cell 123 " 369 (BC_1, IO_C6, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, IO_C6, input, X), "& --BSR Pad not Bonded. Scan Cell 124 " 372 (BC_1, *,internal, X), "& " 373 (BC_1, *,internal, X), "& " 374 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 125 " 375 (BC_1, *,internal, X), "& " 376 (BC_1, *,internal, X), "& " 377 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 126 " 378 (BC_1, *,internal, X), "& " 379 (BC_1, *,internal, X), "& " 380 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 127 " 381 (BC_1, *,internal, X), "& " 382 (BC_1, *,internal, X), "& " 383 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 128 " 384 (BC_1, *,internal, X), "& " 385 (BC_1, *,internal, X), "& " 386 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 129 " 387 (BC_1, *,internal, X), "& " 388 (BC_1, *,internal, X), "& " 389 (BC_1, *,internal, X), "& --BSR A7 IO_A7. Scan Cell 130 " 390 (BC_1, IO_A7, output3, X, 391, 0, Z), "& " 391 (BC_1, *, control, 0), "& " 392 (BC_1, IO_A7, input, X), "& --BSR B7 IO_B7. Scan Cell 131 " 393 (BC_1, IO_B7, output3, X, 394, 0, Z), "& " 394 (BC_1, *, control, 0), "& " 395 (BC_1, IO_B7, input, X), "& --BSR Pad not Bonded. Scan Cell 132 " 396 (BC_1, *,internal, X), "& " 397 (BC_1, *,internal, X), "& " 398 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 133 " 399 (BC_1, *,internal, X), "& " 400 (BC_1, *,internal, X), "& " 401 (BC_1, *,internal, X), "& --BSR D6 IO_D6. Scan Cell 134 " 402 (BC_1, IO_D6, output3, X, 403, 0, Z), "& " 403 (BC_1, *, control, 0), "& " 404 (BC_1, IO_D6, input, X), "& --BSR D7 IO_D7. Scan Cell 135 " 405 (BC_1, IO_D7, output3, X, 406, 0, Z), "& " 406 (BC_1, *, control, 0), "& " 407 (BC_1, IO_D7, input, X), "& --BSR A8 IO_A8. Scan Cell 136 " 408 (BC_1, IO_A8, output3, X, 409, 0, Z), "& " 409 (BC_1, *, control, 0), "& " 410 (BC_1, IO_A8, input, X), "& --BSR B8 IO_B8. Scan Cell 137 " 411 (BC_1, IO_B8, output3, X, 412, 0, Z), "& " 412 (BC_1, *, control, 0), "& " 413 (BC_1, IO_B8, input, X), "& --BSR Pad not Bonded. Scan Cell 138 " 414 (BC_1, *,internal, X), "& " 415 (BC_1, *,internal, X), "& " 416 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 139 " 417 (BC_1, *,internal, X), "& " 418 (BC_1, *,internal, X), "& " 419 (BC_1, *,internal, X), "& --BSR C8 IO_C8. Scan Cell 140 " 420 (BC_1, IO_C8, output3, X, 421, 0, Z), "& " 421 (BC_1, *, control, 0), "& " 422 (BC_1, IO_C8, input, X), "& --BSR C9 IO_C9. Scan Cell 141 " 423 (BC_1, IO_C9, output3, X, 424, 0, Z), "& " 424 (BC_1, *, control, 0), "& " 425 (BC_1, IO_C9, input, X), "& --BSR Pad not Bonded. Scan Cell 142 " 426 (BC_1, *,internal, X), "& " 427 (BC_1, *,internal, X), "& " 428 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 143 " 429 (BC_1, *,internal, X), "& " 430 (BC_1, *,internal, X), "& " 431 (BC_1, *,internal, X), "& --BSR D8 IO_D8. Scan Cell 144 " 432 (BC_1, IO_D8, output3, X, 433, 0, Z), "& " 433 (BC_1, *, control, 0), "& " 434 (BC_1, IO_D8, input, X), "& --BSR E8 IO_E8. Scan Cell 145 " 435 (BC_1, IO_E8, output3, X, 436, 0, Z), "& " 436 (BC_1, *, control, 0), "& " 437 (BC_1, IO_E8, input, X), "& --BSR B10 IO_B10. Scan Cell 146 " 438 (BC_1, IO_B10, output3, X, 439, 0, Z), "& " 439 (BC_1, *, control, 0), "& " 440 (BC_1, IO_B10, input, X), "& --BSR C10 IO_C10. Scan Cell 147 " 441 (BC_1, IO_C10, output3, X, 442, 0, Z), "& " 442 (BC_1, *, control, 0), "& " 443 (BC_1, IO_C10, input, X), "& --BSR Pad not Bonded. Scan Cell 148 " 444 (BC_1, *,internal, X), "& " 445 (BC_1, *,internal, X), "& " 446 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 149 " 447 (BC_1, *,internal, X), "& " 448 (BC_1, *,internal, X), "& " 449 (BC_1, *,internal, X), "& --BSR D9 IO_D9. Scan Cell 150 " 450 (BC_1, IO_D9, output3, X, 451, 0, Z), "& " 451 (BC_1, *, control, 0), "& " 452 (BC_1, IO_D9, input, X), "& --BSR E9 IO_E9. Scan Cell 151 " 453 (BC_1, IO_E9, output3, X, 454, 0, Z), "& " 454 (BC_1, *, control, 0), "& " 455 (BC_1, IO_E9, input, X), "& --BSR Pad not Bonded. Scan Cell 152 " 456 (BC_1, *,internal, X), "& " 457 (BC_1, *,internal, X), "& " 458 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 153 " 459 (BC_1, *,internal, X), "& " 460 (BC_1, *,internal, X), "& " 461 (BC_1, *,internal, X), "& --BSR B11 IO_B11. Scan Cell 154 " 462 (BC_1, IO_B11, output3, X, 463, 0, Z), "& " 463 (BC_1, *, control, 0), "& " 464 (BC_1, IO_B11, input, X), "& --BSR C11 IO_C11. Scan Cell 155 " 465 (BC_1, IO_C11, output3, X, 466, 0, Z), "& " 466 (BC_1, *, control, 0), "& " 467 (BC_1, IO_C11, input, X), "& --BSR A12 IO_A12. Scan Cell 156 " 468 (BC_1, IO_A12, output3, X, 469, 0, Z), "& " 469 (BC_1, *, control, 0), "& " 470 (BC_1, IO_A12, input, X), "& --BSR B12 IO_B12. Scan Cell 157 " 471 (BC_1, IO_B12, output3, X, 472, 0, Z), "& " 472 (BC_1, *, control, 0), "& " 473 (BC_1, IO_B12, input, X), "& --BSR Pad not Bonded. Scan Cell 158 " 474 (BC_1, *,internal, X), "& " 475 (BC_1, *,internal, X), "& " 476 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 159 " 477 (BC_1, *,internal, X), "& " 478 (BC_1, *,internal, X), "& " 479 (BC_1, *,internal, X), "& --BSR A13 IO_A13. Scan Cell 160 " 480 (BC_1, IO_A13, output3, X, 481, 0, Z), "& " 481 (BC_1, *, control, 0), "& " 482 (BC_1, IO_A13, input, X), "& --BSR A14 IO_A14. Scan Cell 161 " 483 (BC_1, IO_A14, output3, X, 484, 0, Z), "& " 484 (BC_1, *, control, 0), "& " 485 (BC_1, IO_A14, input, X), "& --BSR Pad not Bonded. Scan Cell 162 " 486 (BC_1, *,internal, X), "& " 487 (BC_1, *,internal, X), "& " 488 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 163 " 489 (BC_1, *,internal, X), "& " 490 (BC_1, *,internal, X), "& " 491 (BC_1, *,internal, X), "& --BSR D11 IO_D11. Scan Cell 164 " 492 (BC_1, IO_D11, output3, X, 493, 0, Z), "& " 493 (BC_1, *, control, 0), "& " 494 (BC_1, IO_D11, input, X), "& --BSR E11 IO_E11. Scan Cell 165 " 495 (BC_1, IO_E11, output3, X, 496, 0, Z), "& " 496 (BC_1, *, control, 0), "& " 497 (BC_1, IO_E11, input, X), "& --BSR A15 IO_A15. Scan Cell 166 " 498 (BC_1, IO_A15, output3, X, 499, 0, Z), "& " 499 (BC_1, *, control, 0), "& " 500 (BC_1, IO_A15, input, X), "& --BSR B15 IO_B15. Scan Cell 167 " 501 (BC_1, IO_B15, output3, X, 502, 0, Z), "& " 502 (BC_1, *, control, 0), "& " 503 (BC_1, IO_B15, input, X), "& --BSR Pad not Bonded. Scan Cell 168 " 504 (BC_1, *,internal, X), "& " 505 (BC_1, *,internal, X), "& " 506 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 169 " 507 (BC_1, *,internal, X), "& " 508 (BC_1, *,internal, X), "& " 509 (BC_1, *,internal, X), "& --BSR B13 IO_B13. Scan Cell 170 " 510 (BC_1, IO_B13, output3, X, 511, 0, Z), "& " 511 (BC_1, *, control, 0), "& " 512 (BC_1, IO_B13, input, X), "& --BSR C13 IO_C13. Scan Cell 171 " 513 (BC_1, IO_C13, output3, X, 514, 0, Z), "& " 514 (BC_1, *, control, 0), "& " 515 (BC_1, IO_C13, input, X), "& --BSR Pad not Bonded. Scan Cell 172 " 516 (BC_1, *,internal, X), "& " 517 (BC_1, *,internal, X), "& " 518 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 173 " 519 (BC_1, *,internal, X), "& " 520 (BC_1, *,internal, X), "& " 521 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 174 " 522 (BC_1, *,internal, X), "& " 523 (BC_1, *,internal, X), "& " 524 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 175 " 525 (BC_1, *,internal, X), "& " 526 (BC_1, *,internal, X), "& " 527 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 176 " 528 (BC_1, *,internal, X), "& " 529 (BC_1, *,internal, X), "& " 530 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 177 " 531 (BC_1, *,internal, X), "& " 532 (BC_1, *,internal, X), "& " 533 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 178 " 534 (BC_1, *,internal, X), "& " 535 (BC_1, *,internal, X), "& " 536 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 179 " 537 (BC_1, *,internal, X), "& " 538 (BC_1, *,internal, X), "& " 539 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 180 " 540 (BC_1, *,internal, X), "& " 541 (BC_1, *,internal, X), "& " 542 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 181 " 543 (BC_1, *,internal, X), "& " 544 (BC_1, *,internal, X), "& " 545 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 182 " 546 (BC_1, *,internal, X), "& " 547 (BC_1, *,internal, X), "& " 548 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 183 " 549 (BC_1, *,internal, X), "& " 550 (BC_1, *,internal, X), "& " 551 (BC_1, *,internal, X), "& --BSR E15 IO_E15. Scan Cell 184 " 552 (BC_1, IO_E15, output3, X, 553, 0, Z), "& " 553 (BC_1, *, control, 0), "& " 554 (BC_1, IO_E15, input, X), "& --BSR E14 IO_E14. Scan Cell 185 " 555 (BC_1, IO_E14, output3, X, 556, 0, Z), "& " 556 (BC_1, *, control, 0), "& " 557 (BC_1, IO_E14, input, X), "& --BSR D14 IO_D14. Scan Cell 186 " 558 (BC_1, IO_D14, output3, X, 559, 0, Z), "& " 559 (BC_1, *, control, 0), "& " 560 (BC_1, IO_D14, input, X), "& --BSR D13 IO_D13. Scan Cell 187 " 561 (BC_1, IO_D13, output3, X, 562, 0, Z), "& " 562 (BC_1, *, control, 0), "& " 563 (BC_1, IO_D13, input, X), "& --BSR D12 IO_D12. Scan Cell 188 " 564 (BC_1, IO_D12, output3, X, 565, 0, Z), "& " 565 (BC_1, *, control, 0), "& " 566 (BC_1, IO_D12, input, X), "& --BSR E12 IO_E12. Scan Cell 189 " 567 (BC_1, *,internal, 0), "& " 568 (BC_1, *,internal, 0), "& " 569 (BC_1, IO_E12, input, 0), "& --BSR C14 IO_C14. Scan Cell 190 " 570 (BC_1, IO_C14, output3, X, 571, 0, Z), "& " 571 (BC_1, *, control, 0), "& " 572 (BC_1, IO_C14, input, X), "& --BSR C15 IO_C15. Scan Cell 191 " 573 (BC_1, IO_C15, output3, X, 574, 0, Z), "& " 574 (BC_1, *, control, 0), "& " 575 (BC_1, IO_C15, input, X), "& --BSR C16 IO_C16. Scan Cell 192 " 576 (BC_1, IO_C16, output3, X, 577, 0, Z), "& " 577 (BC_1, *, control, 0), "& " 578 (BC_1, IO_C16, input, X), "& --BSR B16 IO_B16. Scan Cell 193 " 579 (BC_1, IO_B16, output3, X, 580, 0, Z), "& " 580 (BC_1, *, control, 0), "& " 581 (BC_1, IO_B16, input, X), "& --BSR D16 IO_D16. Scan Cell 194 " 582 (BC_1, IO_D16, output3, X, 583, 0, Z), "& " 583 (BC_1, *, control, 0), "& " 584 (BC_1, IO_D16, input, X), "& --BSR E16 IO_E16. Scan Cell 195 " 585 (BC_1, IO_E16, output3, X, 586, 0, Z), "& " 586 (BC_1, *, control, 0), "& " 587 (BC_1, IO_E16, input, X), "& --BSR F14 IO_F14. Scan Cell 196 " 588 (BC_1, IO_F14, output3, X, 589, 0, Z), "& " 589 (BC_1, *, control, 0), "& " 590 (BC_1, IO_F14, input, X), "& --BSR F15 IO_F15. Scan Cell 197 " 591 (BC_1, IO_F15, output3, X, 592, 0, Z), "& " 592 (BC_1, *, control, 0), "& " 593 (BC_1, IO_F15, input, X), "& --BSR F13 IO_F13. Scan Cell 198 " 594 (BC_1, IO_F13, output3, X, 595, 0, Z), "& " 595 (BC_1, *, control, 0), "& " 596 (BC_1, IO_F13, input, X), "& --BSR F12 IO_F12. Scan Cell 199 " 597 (BC_1, IO_F12, output3, X, 598, 0, Z), "& " 598 (BC_1, *, control, 0), "& " 599 (BC_1, IO_F12, input, X), "& --BSR H15 SC_SPI_SS. Scan Cell 200 " 600 (BC_1, SC_SPI_SS, output3, X, 601, 0, Z), "& " 601 (BC_1, *, control, 0), "& " 602 (BC_1, SC_SPI_SS, input, X), "& --BSR H16 SC_SPI_SDO. Scan Cell 201 " 603 (BC_1, SC_SPI_SDO, output3, X, 604, 0, Z), "& " 604 (BC_1, *, control, 0), "& " 605 (BC_1, SC_SPI_SDO, input, X), "& --BSR G15 SC_SPI_SDI. Scan Cell 202 " 606 (BC_1, SC_SPI_SDI, output3, X, 607, 0, Z), "& " 607 (BC_1, *, control, 0), "& " 608 (BC_1, SC_SPI_SDI, input, X), "& --BSR G16 SC_SPI_CLK. Scan Cell 203 " 609 (BC_1, SC_SPI_CLK, output3, X, 610, 0, Z), "& " 610 (BC_1, *, control, 0), "& " 611 (BC_1, SC_SPI_CLK, input, X), "& --BSR G13 IO_G13. Scan Cell 204 " 612 (BC_1, IO_G13, output3, X, 613, 0, Z), "& " 613 (BC_1, *, control, 0), "& " 614 (BC_1, IO_G13, input, X), "& --BSR G12 IO_G12. Scan Cell 205 " 615 (BC_1, IO_G12, output3, X, 616, 0, Z), "& " 616 (BC_1, *, control, 0), "& " 617 (BC_1, IO_G12, input, X), "& --BSR H14 IO_H14. Scan Cell 206 " 618 (BC_1, IO_H14, output3, X, 619, 0, Z), "& " 619 (BC_1, *, control, 0), "& " 620 (BC_1, IO_H14, input, X), "& --BSR H13 IO_H13. Scan Cell 207 " 621 (BC_1, IO_H13, output3, X, 622, 0, Z), "& " 622 (BC_1, *, control, 0), "& " 623 (BC_1, IO_H13, input, X), "& --BSR J14 IO_J14. Scan Cell 208 " 624 (BC_1, IO_J14, output3, X, 625, 0, Z), "& " 625 (BC_1, *, control, 0), "& " 626 (BC_1, IO_J14, input, X), "& --BSR J13 IO_J13. Scan Cell 209 " 627 (BC_1, IO_J13, output3, X, 628, 0, Z), "& " 628 (BC_1, *, control, 0), "& " 629 (BC_1, IO_J13, input, X), "& --BSR K15 IO_K15. Scan Cell 210 " 630 (BC_1, IO_K15, output3, X, 631, 0, Z), "& " 631 (BC_1, *, control, 0), "& " 632 (BC_1, IO_K15, input, X), "& --BSR K14 IO_K14. Scan Cell 211 " 633 (BC_1, IO_K14, output3, X, 634, 0, Z), "& " 634 (BC_1, *, control, 0), "& " 635 (BC_1, IO_K14, input, X), "& --BSR J16 IO_J16. Scan Cell 212 " 636 (BC_1, IO_J16, output3, X, 637, 0, Z), "& " 637 (BC_1, *, control, 0), "& " 638 (BC_1, IO_J16, input, X), "& --BSR K16 IO_K16. Scan Cell 213 " 639 (BC_1, IO_K16, output3, X, 640, 0, Z), "& " 640 (BC_1, *, control, 0), "& " 641 (BC_1, IO_K16, input, X), "& --BSR K12 IO_K12. Scan Cell 214 " 642 (BC_1, IO_K12, output3, X, 643, 0, Z), "& " 643 (BC_1, *, control, 0), "& " 644 (BC_1, IO_K12, input, X), "& --BSR J12 IO_J12. Scan Cell 215 " 645 (BC_1, IO_J12, output3, X, 646, 0, Z), "& " 646 (BC_1, *, control, 0), "& " 647 (BC_1, IO_J12, input, X), "& --BSR L13 IO_L13. Scan Cell 216 " 648 (BC_1, IO_L13, output3, X, 649, 0, Z), "& " 649 (BC_1, *, control, 0), "& " 650 (BC_1, IO_L13, input, X), "& --BSR M13 IO_M13. Scan Cell 217 " 651 (BC_1, IO_M13, output3, X, 652, 0, Z), "& " 652 (BC_1, *, control, 0), "& " 653 (BC_1, IO_M13, input, X), "& --BSR M16 IO_M16. Scan Cell 218 " 654 (BC_1, IO_M16, output3, X, 655, 0, Z), "& " 655 (BC_1, *, control, 0), "& " 656 (BC_1, IO_M16, input, X), "& --BSR M15 IO_M15. Scan Cell 219 " 657 (BC_1, IO_M15, output3, X, 658, 0, Z), "& " 658 (BC_1, *, control, 0), "& " 659 (BC_1, IO_M15, input, X), "& --BSR L15 IO_L15. Scan Cell 220 " 660 (BC_1, IO_L15, output3, X, 661, 0, Z), "& " 661 (BC_1, *, control, 0), "& " 662 (BC_1, IO_L15, input, X), "& --BSR L14 IO_L14. Scan Cell 221 " 663 (BC_1, IO_L14, output3, X, 664, 0, Z), "& " 664 (BC_1, *, control, 0), "& " 665 (BC_1, IO_L14, input, X) "; end M2S005vf256;