-- C:\Documents and Settings\nguyend\workspace_backup\BSDL\src\Work/9_0_0_17_rel9/9_0_0_17_rel9_bsdl/common/eX64_CS49.bsd -- FAMILY: eX -- DEVICE: eX64 -- PACKAGE: 49 CS -- DESIGNER VERSION: 9.0.0.17 -- RESTRICT JTAG: 0 -- RESTRICT TRST: 0 -- -- This is a preliminary BSDL file which has not been verified. -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity eX64cs49 is generic (PHYSICAL_PIN_MAP : string := "cs49"); port( CLKA :in bit; CLKB :in bit; GND :linkage bit_vector (0 to 4 ); HCLK :in bit; IO_A1 :out bit; IO_A2 :out bit; IO_A3 :out bit; IO_A4 :out bit; IO_A6 :out bit; IO_A7 :out bit; IO_B2 :out bit; IO_B3 :out bit; IO_B4 :out bit; IO_B6 :out bit; IO_C1 :out bit; IO_C7 :out bit; IO_D1 :out bit; IO_D6 :out bit; IO_D7 :out bit; IO_E1 :out bit; IO_E2 :out bit; IO_E5 :out bit; IO_E6 :out bit; IO_F1 :out bit; IO_F2 :out bit; IO_F3 :out bit; IO_F4 :out bit; IO_F6 :out bit; IO_G1 :out bit; IO_G2 :out bit; IO_G3 :out bit; IO_G4 :out bit; IO_G6 :out bit; IO_G7 :out bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; VCC :linkage bit_vector (0 to 6 ) ); use STD_1149_1_1990.all; attribute PIN_MAP of eX64cs49 : entity is PHYSICAL_PIN_MAP; constant cs49 : PIN_MAP_STRING:= "CLKA :B5, "& "CLKB :C5, "& "GND :(B7, C4, D3, D4, E4), "& "HCLK :F5, "& "IO_A1 :A1, "& "IO_A2 :A2, "& "IO_A3 :A3, "& "IO_A4 :A4, "& "IO_A6 :A6, "& "IO_A7 :A7, "& "IO_B2 :B2, "& "IO_B3 :B3, "& "IO_B4 :B4, "& "IO_B6 :B6, "& "IO_C1 :C1, "& "IO_C7 :C7, "& "IO_D1 :D1, "& "IO_D6 :D6, "& "IO_D7 :D7, "& "IO_E1 :E1, "& "IO_E2 :E2, "& "IO_E5 :E5, "& "IO_E6 :E6, "& "IO_F1 :F1, "& "IO_F2 :F2, "& "IO_F3 :F3, "& "IO_F4 :F4, "& "IO_F6 :F6, "& "IO_G1 :G1, "& "IO_G2 :G2, "& "IO_G3 :G3, "& "IO_G4 :G4, "& "IO_G6 :G6, "& "IO_G7 :G7, "& "TCK :B1, "& "TDI :C2, "& "TDO :F7, "& "TMS :D2, "& "VCC :(A5, C3, C6, D5, E3, E7, G5) "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 1.00e+007, BOTH); attribute INSTRUCTION_LENGTH of eX64cs49 : entity is 5; attribute INSTRUCTION_OPCODE of eX64cs49 : entity is "EXTEST (00000), "& "SAMPLE (00001), "& "INTEST (00010), "& "USERCODE (00011), "& "IDCODE (00100), "& "HIGHZ (01110), "& "CLAMP (01111), "& "PROBE (10000), "& "BYPASS (11111) "; attribute INSTRUCTION_CAPTURE of eX64cs49 : entity is "XXX01"; attribute INSTRUCTION_DISABLE of eX64cs49 : entity is "HIGHZ"; attribute INSTRUCTION_GUARD of eX64cs49 : entity is "CLAMP"; attribute INSTRUCTION_PRIVATE of eX64cs49 : entity is "PROBE"; attribute IDCODE_REGISTER of eX64cs49 : entity is "XXXX"& -- Version "XXXXXXXXXXXXXXXX"& -- Device "00000101111"& -- Manufacturer "1"; -- Required attribute USERCODE_REGISTER of eX64cs49 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of eX64cs49 : entity is "BYPASS(HIGHZ, CLAMP)"; attribute BOUNDARY_CELLS of eX64cs49 : entity is "BC_1"; attribute BOUNDARY_LENGTH of eX64cs49 : entity is 237; attribute BOUNDARY_REGISTER of eX64cs49 : entity is -- num cell port function safe [ccell disval rslt] --BSR IO_G2 G2 " 0 (BC_1, *,internal, X), "& " 1 (BC_1, IO_G2, output3, X, 2, 0, Z), "& " 2 (BC_1, *, control, 0), "& --BSR IO_G1 G1 " 3 (BC_1, *,internal, X), "& " 4 (BC_1, IO_G1, output3, X, 5, 0, Z), "& " 5 (BC_1, *, control, 0), "& --BSR IO_F1 F1 " 6 (BC_1, *,internal, X), "& " 7 (BC_1, IO_F1, output3, X, 8, 0, Z), "& " 8 (BC_1, *, control, 0), "& --BSR IO_E2 E2 " 9 (BC_1, *,internal, X), "& " 10 (BC_1, IO_E2, output3, X, 11, 0, Z), "& " 11 (BC_1, *, control, 0), "& --BSR IO_E1 E1 " 12 (BC_1, *,internal, X), "& " 13 (BC_1, IO_E1, output3, X, 14, 0, Z), "& " 14 (BC_1, *, control, 0), "& --BSR IO_D1 D1 " 15 (BC_1, *,internal, X), "& " 16 (BC_1, IO_D1, output3, X, 17, 0, Z), "& " 17 (BC_1, *, control, 0), "& --BSR IO_C1 C1 " 18 (BC_1, *,internal, X), "& " 19 (BC_1, IO_C1, output3, X, 20, 0, Z), "& " 20 (BC_1, *, control, 0), "& --BSR IO_A1 A1 " 21 (BC_1, *,internal, X), "& " 22 (BC_1, IO_A1, output3, X, 23, 0, Z), "& " 23 (BC_1, *, control, 0), "& --BSR IO_B2 B2 " 24 (BC_1, *,internal, X), "& " 25 (BC_1, IO_B2, output3, X, 26, 0, Z), "& " 26 (BC_1, *, control, 0), "& --BSR IO_A2 A2 " 27 (BC_1, *,internal, X), "& " 28 (BC_1, IO_A2, output3, X, 29, 0, Z), "& " 29 (BC_1, *, control, 0), "& --BSR IO_B3 B3 " 30 (BC_1, *,internal, X), "& " 31 (BC_1, IO_B3, output3, X, 32, 0, Z), "& " 32 (BC_1, *, control, 0), "& --BSR NC " 33 (BC_1, *,internal, X), "& " 34 (BC_1, *,internal, X), "& " 35 (BC_1, *,internal, X), "& --BSR IO_A3 A3 " 36 (BC_1, *,internal, X), "& " 37 (BC_1, IO_A3, output3, X, 38, 0, Z), "& " 38 (BC_1, *, control, 0), "& --BSR NC " 39 (BC_1, *,internal, X), "& " 40 (BC_1, *,internal, X), "& " 41 (BC_1, *,internal, X), "& --BSR NC " 42 (BC_1, *,internal, X), "& " 43 (BC_1, *,internal, X), "& " 44 (BC_1, *,internal, X), "& --BSR IO_A4 A4 " 45 (BC_1, *,internal, X), "& " 46 (BC_1, IO_A4, output3, X, 47, 0, Z), "& " 47 (BC_1, *, control, 0), "& --BSR NC " 48 (BC_1, *,internal, X), "& " 49 (BC_1, *,internal, X), "& " 50 (BC_1, *,internal, X), "& --BSR NC " 51 (BC_1, *,internal, X), "& " 52 (BC_1, *,internal, X), "& " 53 (BC_1, *,internal, X), "& --BSR NC " 54 (BC_1, *,internal, X), "& " 55 (BC_1, *,internal, X), "& " 56 (BC_1, *,internal, X), "& --BSR NC " 57 (BC_1, *,internal, X), "& " 58 (BC_1, *,internal, X), "& " 59 (BC_1, *,internal, X), "& --BSR IO_B4 B4 " 60 (BC_1, *,internal, X), "& " 61 (BC_1, IO_B4, output3, X, 62, 0, Z), "& " 62 (BC_1, *, control, 0), "& --BSR NC " 63 (BC_1, *,internal, X), "& " 64 (BC_1, *,internal, X), "& " 65 (BC_1, *,internal, X), "& --BSR CLKB C5 " 66 (BC_1, CLKB, input, X), "& --BSR CLKA B5 " 67 (BC_1, CLKA, input, X), "& --BSR NC " 68 (BC_1, *,internal, X), "& " 69 (BC_1, *,internal, X), "& " 70 (BC_1, *,internal, X), "& --BSR NC " 71 (BC_1, *,internal, X), "& " 72 (BC_1, *,internal, X), "& " 73 (BC_1, *,internal, X), "& --BSR NC " 74 (BC_1, *,internal, X), "& " 75 (BC_1, *,internal, X), "& " 76 (BC_1, *,internal, X), "& --BSR NC " 77 (BC_1, *,internal, X), "& " 78 (BC_1, *,internal, X), "& " 79 (BC_1, *,internal, X), "& --BSR NC " 80 (BC_1, *,internal, X), "& " 81 (BC_1, *,internal, X), "& " 82 (BC_1, *,internal, X), "& --BSR NC " 83 (BC_1, *,internal, X), "& " 84 (BC_1, *,internal, X), "& " 85 (BC_1, *,internal, X), "& --BSR NC " 86 (BC_1, *,internal, X), "& " 87 (BC_1, *,internal, X), "& " 88 (BC_1, *,internal, X), "& --BSR IO_A6 A6 " 89 (BC_1, *,internal, X), "& " 90 (BC_1, IO_A6, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& --BSR NC " 92 (BC_1, *,internal, X), "& " 93 (BC_1, *,internal, X), "& " 94 (BC_1, *,internal, X), "& --BSR NC " 95 (BC_1, *,internal, X), "& " 96 (BC_1, *,internal, X), "& " 97 (BC_1, *,internal, X), "& --BSR NC " 98 (BC_1, *,internal, X), "& " 99 (BC_1, *,internal, X), "& " 100 (BC_1, *,internal, X), "& --BSR NC " 101 (BC_1, *,internal, X), "& " 102 (BC_1, *,internal, X), "& " 103 (BC_1, *,internal, X), "& --BSR NC " 104 (BC_1, *,internal, X), "& " 105 (BC_1, *,internal, X), "& " 106 (BC_1, *,internal, X), "& --BSR NC " 107 (BC_1, *,internal, X), "& " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& --BSR NC " 110 (BC_1, *,internal, X), "& " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& --BSR NC " 113 (BC_1, *,internal, X), "& " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& --BSR IO_B6 B6 " 116 (BC_1, *,internal, X), "& " 117 (BC_1, IO_B6, output3, X, 118, 0, Z), "& " 118 (BC_1, *, control, 0), "& --BSR IO_A7 A7 " 119 (BC_1, *,internal, X), "& " 120 (BC_1, IO_A7, output3, X, 121, 0, Z), "& " 121 (BC_1, *, control, 0), "& --BSR NC " 122 (BC_1, *,internal, X), "& " 123 (BC_1, *,internal, X), "& " 124 (BC_1, *,internal, X), "& --BSR IO_C7 C7 " 125 (BC_1, *,internal, X), "& " 126 (BC_1, IO_C7, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& --BSR IO_D7 D7 " 128 (BC_1, *,internal, X), "& " 129 (BC_1, IO_D7, output3, X, 130, 0, Z), "& " 130 (BC_1, *, control, 0), "& --BSR IO_D6 D6 " 131 (BC_1, *,internal, X), "& " 132 (BC_1, IO_D6, output3, X, 133, 0, Z), "& " 133 (BC_1, *, control, 0), "& --BSR NC " 134 (BC_1, *,internal, X), "& " 135 (BC_1, *,internal, X), "& " 136 (BC_1, *,internal, X), "& --BSR IO_E6 E6 " 137 (BC_1, *,internal, X), "& " 138 (BC_1, IO_E6, output3, X, 139, 0, Z), "& " 139 (BC_1, *, control, 0), "& --BSR IO_F6 F6 " 140 (BC_1, *,internal, X), "& " 141 (BC_1, IO_F6, output3, X, 142, 0, Z), "& " 142 (BC_1, *, control, 0), "& --BSR IO_G7 G7 " 143 (BC_1, *,internal, X), "& " 144 (BC_1, IO_G7, output3, X, 145, 0, Z), "& " 145 (BC_1, *, control, 0), "& --BSR NC " 146 (BC_1, *,internal, X), "& " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& --BSR IO_E5 E5 " 149 (BC_1, *,internal, X), "& " 150 (BC_1, IO_E5, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& --BSR NC " 152 (BC_1, *,internal, X), "& " 153 (BC_1, *,internal, X), "& " 154 (BC_1, *,internal, X), "& --BSR NC " 155 (BC_1, *,internal, X), "& " 156 (BC_1, *,internal, X), "& " 157 (BC_1, *,internal, X), "& --BSR NC " 158 (BC_1, *,internal, X), "& " 159 (BC_1, *,internal, X), "& " 160 (BC_1, *,internal, X), "& --BSR NC " 161 (BC_1, *,internal, X), "& " 162 (BC_1, *,internal, X), "& " 163 (BC_1, *,internal, X), "& --BSR IO_G6 G6 " 164 (BC_1, *,internal, X), "& " 165 (BC_1, IO_G6, output3, X, 166, 0, Z), "& " 166 (BC_1, *, control, 0), "& --BSR NC " 167 (BC_1, *,internal, X), "& " 168 (BC_1, *,internal, X), "& " 169 (BC_1, *,internal, X), "& --BSR NC " 170 (BC_1, *,internal, X), "& " 171 (BC_1, *,internal, X), "& " 172 (BC_1, *,internal, X), "& --BSR NC " 173 (BC_1, *,internal, X), "& " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& --BSR NC " 176 (BC_1, *,internal, X), "& " 177 (BC_1, *,internal, X), "& " 178 (BC_1, *,internal, X), "& --BSR NC " 179 (BC_1, *,internal, X), "& " 180 (BC_1, *,internal, X), "& " 181 (BC_1, *,internal, X), "& --BSR HCLK F5 " 182 (BC_1, HCLK, input, X), "& --BSR NC " 183 (BC_1, *,internal, X), "& " 184 (BC_1, *,internal, X), "& " 185 (BC_1, *,internal, X), "& --BSR NC " 186 (BC_1, *,internal, X), "& " 187 (BC_1, *,internal, X), "& " 188 (BC_1, *,internal, X), "& --BSR IO_G4 G4 " 189 (BC_1, *,internal, X), "& " 190 (BC_1, IO_G4, output3, X, 191, 0, Z), "& " 191 (BC_1, *, control, 0), "& --BSR NC " 192 (BC_1, *,internal, X), "& " 193 (BC_1, *,internal, X), "& " 194 (BC_1, *,internal, X), "& --BSR NC " 195 (BC_1, *,internal, X), "& " 196 (BC_1, *,internal, X), "& " 197 (BC_1, *,internal, X), "& --BSR NC " 198 (BC_1, *,internal, X), "& " 199 (BC_1, *,internal, X), "& " 200 (BC_1, *,internal, X), "& --BSR NC " 201 (BC_1, *,internal, X), "& " 202 (BC_1, *,internal, X), "& " 203 (BC_1, *,internal, X), "& --BSR NC " 204 (BC_1, *,internal, X), "& " 205 (BC_1, *,internal, X), "& " 206 (BC_1, *,internal, X), "& --BSR NC " 207 (BC_1, *,internal, X), "& " 208 (BC_1, *,internal, X), "& " 209 (BC_1, *,internal, X), "& --BSR NC " 210 (BC_1, *,internal, X), "& " 211 (BC_1, *,internal, X), "& " 212 (BC_1, *,internal, X), "& --BSR IO_F4 F4 " 213 (BC_1, *,internal, X), "& " 214 (BC_1, IO_F4, output3, X, 215, 0, Z), "& " 215 (BC_1, *, control, 0), "& --BSR IO_G3 G3 " 216 (BC_1, *,internal, X), "& " 217 (BC_1, IO_G3, output3, X, 218, 0, Z), "& " 218 (BC_1, *, control, 0), "& --BSR NC " 219 (BC_1, *,internal, X), "& " 220 (BC_1, *,internal, X), "& " 221 (BC_1, *,internal, X), "& --BSR NC " 222 (BC_1, *,internal, X), "& " 223 (BC_1, *,internal, X), "& " 224 (BC_1, *,internal, X), "& --BSR IO_F2 F2 " 225 (BC_1, *,internal, X), "& " 226 (BC_1, IO_F2, output3, X, 227, 0, Z), "& " 227 (BC_1, *, control, 0), "& --BSR IO_F3 F3 " 228 (BC_1, *,internal, X), "& " 229 (BC_1, IO_F3, output3, X, 230, 0, Z), "& " 230 (BC_1, *, control, 0), "& --BSR NC " 231 (BC_1, *,internal, X), "& " 232 (BC_1, *,internal, X), "& " 233 (BC_1, *,internal, X), "& --BSR NC " 234 (BC_1, *,internal, X), "& " 235 (BC_1, *,internal, X), "& " 236 (BC_1, *,internal, X) "; end eX64cs49;