-- C:\Documents and Settings\nguyend\workspace_backup\BSDL\src\Work/9_0_0_17_rel9/9_0_0_17_rel9_bsdl/common/APA150_BG456.bsd -- FAMILY: PA -- DEVICE: APA150 -- PACKAGE: 456 BGA -- DESIGNER VERSION: 9.0.0.17 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity APA150bg456 is generic (PHYSICAL_PIN_MAP : string := "bg456"); port( AGND :linkage bit_vector (0 to 1 ); AVDD :linkage bit_vector (0 to 1 ); E_1 :inout bit; E_2 :inout bit; E_3 :inout bit; E_4 :inout bit; E_5 :inout bit; E_6 :inout bit; E_7 :inout bit; E_8 :inout bit; E_9 :inout bit; E_10 :inout bit; E_11 :inout bit; E_12 :inout bit; E_13 :inout bit; E_14 :inout bit; E_15 :inout bit; E_16 :inout bit; E_17 :inout bit; E_18 :inout bit; E_19 :inout bit; E_20 :inout bit; E_21 :inout bit; E_22 :inout bit; E_23 :inout bit; E_24 :inout bit; E_25 :inout bit; E_26 :inout bit; E_27 :inout bit; E_28 :inout bit; E_29 :inout bit; E_30 :in bit; E_31 :in bit; E_32 :inout bit; E_33 :inout bit; E_34 :inout bit; E_35 :inout bit; E_36 :inout bit; E_37 :inout bit; E_38 :inout bit; E_39 :inout bit; E_40 :inout bit; E_41 :inout bit; E_42 :inout bit; E_43 :inout bit; E_44 :inout bit; E_45 :inout bit; E_46 :inout bit; E_47 :inout bit; E_48 :inout bit; E_49 :inout bit; E_50 :inout bit; E_51 :inout bit; E_52 :inout bit; E_53 :inout bit; E_54 :inout bit; E_55 :inout bit; E_56 :inout bit; E_57 :inout bit; GND :linkage bit_vector (0 to 35 ); NC :linkage bit_vector (0 to 113 ); N_1 :inout bit; N_2 :inout bit; N_3 :inout bit; N_4 :inout bit; N_5 :inout bit; N_6 :inout bit; N_7 :inout bit; N_8 :inout bit; N_9 :inout bit; N_10 :inout bit; N_11 :inout bit; N_12 :inout bit; N_13 :inout bit; N_14 :inout bit; N_15 :inout bit; N_16 :inout bit; N_17 :inout bit; N_18 :inout bit; N_19 :inout bit; N_20 :inout bit; N_21 :inout bit; N_22 :inout bit; N_23 :inout bit; N_24 :inout bit; N_25 :inout bit; N_26 :inout bit; N_27 :inout bit; N_28 :inout bit; N_29 :inout bit; N_30 :inout bit; N_31 :inout bit; N_32 :inout bit; N_33 :inout bit; N_34 :inout bit; N_35 :inout bit; N_36 :inout bit; N_37 :inout bit; N_38 :inout bit; N_39 :inout bit; N_40 :inout bit; N_41 :inout bit; N_42 :inout bit; N_43 :inout bit; N_44 :inout bit; N_45 :inout bit; N_46 :inout bit; N_47 :inout bit; N_48 :inout bit; N_49 :inout bit; N_50 :inout bit; N_51 :inout bit; N_52 :inout bit; N_53 :inout bit; N_54 :inout bit; N_55 :inout bit; N_56 :inout bit; N_57 :inout bit; N_58 :inout bit; N_59 :inout bit; N_60 :inout bit; N_61 :inout bit; N_62 :inout bit; N_63 :inout bit; N_64 :inout bit; RCK :linkage bit; S_1 :inout bit; S_2 :inout bit; S_3 :inout bit; S_4 :inout bit; S_5 :inout bit; S_6 :inout bit; S_7 :inout bit; S_8 :inout bit; S_9 :inout bit; S_10 :inout bit; S_11 :inout bit; S_12 :inout bit; S_13 :inout bit; S_14 :inout bit; S_15 :inout bit; S_16 :inout bit; S_17 :inout bit; S_18 :inout bit; S_19 :inout bit; S_20 :inout bit; S_21 :inout bit; S_22 :inout bit; S_23 :inout bit; S_24 :inout bit; S_25 :inout bit; S_26 :inout bit; S_27 :inout bit; S_28 :inout bit; S_29 :inout bit; S_30 :inout bit; S_31 :inout bit; S_32 :inout bit; S_33 :inout bit; S_34 :inout bit; S_35 :inout bit; S_36 :inout bit; S_37 :inout bit; S_38 :inout bit; S_39 :inout bit; S_40 :inout bit; S_41 :inout bit; S_42 :inout bit; S_43 :inout bit; S_44 :inout bit; S_45 :inout bit; S_46 :inout bit; S_47 :inout bit; S_48 :inout bit; S_49 :inout bit; S_50 :inout bit; S_51 :inout bit; S_52 :inout bit; S_53 :inout bit; S_54 :inout bit; S_55 :inout bit; S_56 :inout bit; S_57 :inout bit; S_58 :inout bit; S_59 :inout bit; S_60 :inout bit; S_61 :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VDDL :linkage bit_vector (0 to 24 ); VDDP :linkage bit_vector (0 to 24 ); VPN :linkage bit; VPP :linkage bit; W_1 :inout bit; W_2 :inout bit; W_3 :inout bit; W_4 :inout bit; W_5 :inout bit; W_6 :inout bit; W_7 :inout bit; W_8 :inout bit; W_9 :inout bit; W_10 :inout bit; W_11 :inout bit; W_12 :inout bit; W_13 :inout bit; W_14 :inout bit; W_15 :inout bit; W_16 :inout bit; W_17 :inout bit; W_18 :inout bit; W_19 :inout bit; W_20 :inout bit; W_21 :inout bit; W_22 :inout bit; W_23 :inout bit; W_24 :inout bit; W_25 :inout bit; W_26 :inout bit; W_27 :inout bit; W_28 :inout bit; W_29 :inout bit; W_30 :inout bit; W_31 :inout bit; W_32 :inout bit; W_33 :inout bit; W_34 :inout bit; W_35 :in bit; W_36 :in bit; W_37 :inout bit; W_38 :inout bit; W_39 :inout bit; W_40 :inout bit; W_41 :inout bit; W_42 :inout bit; W_43 :inout bit; W_44 :inout bit; W_45 :inout bit; W_46 :inout bit; W_47 :inout bit; W_48 :inout bit; W_49 :inout bit; W_50 :inout bit; W_51 :inout bit; W_52 :inout bit; W_53 :inout bit; W_54 :inout bit; W_55 :inout bit; W_56 :inout bit; W_57 :inout bit; W_58 :inout bit; W_59 :inout bit; W_60 :inout bit; W_61 :inout bit; W_62 :inout bit -- Not Used ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of APA150bg456: entity is "STD_1149_1_1993"; attribute PIN_MAP of APA150bg456 : entity is PHYSICAL_PIN_MAP; constant bg456 : PIN_MAP_STRING:= "AGND :(N26, N3), "& "AVDD :(N5, N24), "& "E_1 :W23, "& "E_2 :W24, "& "E_3 :W25, "& "E_4 :W26, "& "E_5 :V22, "& "E_6 :V23, "& "E_7 :V24, "& "E_8 :V25, "& "E_9 :V26, "& "E_10 :U22, "& "E_11 :U23, "& "E_12 :U24, "& "E_13 :U25, "& "E_14 :U26, "& "E_15 :T22, "& "E_16 :T23, "& "E_17 :T24, "& "E_18 :T25, "& "E_19 :T26, "& "E_20 :R22, "& "E_21 :R23, "& "E_22 :R24, "& "E_23 :R25, "& "E_24 :R26, "& "E_25 :P23, "& "E_26 :P22, "& "E_27 :P24, "& "E_28 :P25, "& "E_29 :N23, "& "E_30 :P26, "& "E_31 :N22, "& "E_32 :M22, "& "E_33 :N25, "& "E_34 :M26, "& "E_35 :M25, "& "E_36 :M24, "& "E_37 :M23, "& "E_38 :L26, "& "E_39 :L25, "& "E_40 :L24, "& "E_41 :K26, "& "E_42 :L23, "& "E_43 :L22, "& "E_44 :K25, "& "E_45 :K24, "& "E_46 :J26, "& "E_47 :K23, "& "E_48 :J25, "& "E_49 :K22, "& "E_50 :H26, "& "E_51 :J24, "& "E_52 :J23, "& "E_53 :H25, "& "E_54 :J22, "& "E_55 :G26, "& "E_56 :H24, "& "E_57 :H23, "& "GND :(L11, L12, L13, L14, L15, L16, M11, "& "M12, M13, M14, M15, M16, N11, N12, "& "N13, N14, N15, N16, P11, P12, P13, "& "P14, P15, P16, R11, R12, R13, R14, "& "R15, R16, T11, T12, T13, T14, T15, "& "T16), "& "NC :(A20, A21, A22, A23, A24, A3, A4, "& "A5, A6, A7, AA2, AA23, AA24, AA25, "& "AA26, AA3, AA4, AB1, AB2, AB23, AB24, "& "AB25, AB26, AB3, AB4, AC1, AC2, AC25, "& "AC26, AC3, AC5, AD1, AD2, AD20, AD23, "& "AD25, AD26, AD4, AD5, AD6, AE20, AE21, "& "AE22, AE3, AE4, AE5, AE6, AE7, AF18, "& "AF19, AF20, AF21, AF22, AF24, AF3, AF4, "& "AF5, AF6, AF7, AF8, B20, B21, B22, "& "B23, B24, B3, B4, B5, B6, B7, "& "C2, C21, C22, C23, C25, C26, C4, "& "C5, C6, D1, D2, D22, D24, D25, "& "D26, D3, D5, D6, E1, E2, E23, "& "E24, E25, E26, E3, E4, F1, F2, "& "F23, F24, F25, F26, F3, F4, G23, "& "G24, G25, G3, G4, Y23, Y24, Y25, "& "Y26, Y4), "& "N_1 :D7, "& "N_2 :C7, "& "N_3 :D8, "& "N_4 :C8, "& "N_5 :E9, "& "N_6 :B8, "& "N_7 :D9, "& "N_8 :C9, "& "N_9 :A8, "& "N_10 :E10, "& "N_11 :B9, "& "N_12 :D10, "& "N_13 :A9, "& "N_14 :C10, "& "N_15 :B10, "& "N_16 :D11, "& "N_17 :E11, "& "N_18 :A10, "& "N_19 :C11, "& "N_20 :B11, "& "N_21 :E12, "& "N_22 :A11, "& "N_23 :D12, "& "N_24 :C12, "& "N_25 :B12, "& "N_26 :A12, "& "N_27 :E13, "& "N_28 :D13, "& "N_29 :C13, "& "N_30 :B13, "& "N_31 :A13, "& "N_32 :A14, "& "N_33 :B14, "& "N_34 :C14, "& "N_35 :D14, "& "N_36 :E14, "& "N_37 :A15, "& "N_38 :B15, "& "N_39 :C15, "& "N_40 :D15, "& "N_41 :A16, "& "N_42 :E15, "& "N_43 :B16, "& "N_44 :C16, "& "N_45 :A17, "& "N_46 :D16, "& "N_47 :E16, "& "N_48 :B17, "& "N_49 :A18, "& "N_50 :C17, "& "N_51 :D17, "& "N_52 :B18, "& "N_53 :E17, "& "N_54 :A19, "& "N_55 :C18, "& "N_56 :D18, "& "N_57 :B19, "& "N_58 :E18, "& "N_59 :C19, "& "N_60 :D19, "& "N_61 :C20, "& "N_62 :E19, "& "N_63 :D20, "& "N_64 :D21, "& "RCK :AC24, "& "S_1 :AC6, "& "S_2 :AC7, "& "S_3 :AB8, "& "S_4 :AD7, "& "S_5 :AC8, "& "S_6 :AD8, "& "S_7 :AE8, "& "S_8 :AB9, "& "S_9 :AD9, "& "S_10 :AC9, "& "S_11 :AB10, "& "S_12 :AE9, "& "S_13 :AC10, "& "S_14 :AD10, "& "S_15 :AF9, "& "S_16 :AE10, "& "S_17 :AB11, "& "S_18 :AC11, "& "S_19 :AF10, "& "S_20 :AD11, "& "S_21 :AE11, "& "S_22 :AB12, "& "S_23 :AF11, "& "S_24 :AC12, "& "S_25 :AD12, "& "S_26 :AE12, "& "S_27 :AF12, "& "S_28 :AB13, "& "S_29 :AC13, "& "S_30 :AD13, "& "S_31 :AE13, "& "S_32 :AF13, "& "S_33 :AF14, "& "S_34 :AE14, "& "S_35 :AD14, "& "S_36 :AC14, "& "S_37 :AB14, "& "S_38 :AF15, "& "S_39 :AE15, "& "S_40 :AD15, "& "S_41 :AC15, "& "S_42 :AF16, "& "S_43 :AB15, "& "S_44 :AE16, "& "S_45 :AD16, "& "S_46 :AF17, "& "S_47 :AC16, "& "S_48 :AB16, "& "S_49 :AE17, "& "S_50 :AD17, "& "S_51 :AC17, "& "S_52 :AE18, "& "S_53 :AB17, "& "S_54 :AD18, "& "S_55 :AE19, "& "S_56 :AC18, "& "S_57 :AB18, "& "S_58 :AD19, "& "S_59 :AB19, "& "S_60 :AC19, "& "S_61 :AC20, "& "TCK :AD21, "& "TDI :AF23, "& "TDO :AC22, "& "TMS :AC21, "& "TRST :AE24, "& "VDDL :(AA5, AA22, AB5, AB6, AB7, AB20, AB21, "& "AB22, E5, E6, E7, E8, E20, E21, "& "E22, F5, F22, G5, G22, H5, H22, "& "W5, W22, Y5, Y22), "& "VDDP :(A1, A2, A25, A26, AC4, AC23, AD3, "& "AD24, AE1, AE2, AE25, AE26, AF1, AF2, "& "AF25, AF26, B1, B2, B25, B26, C1, "& "C3, C24, D4, D23), "& "VPN :AE23, "& "VPP :AD22, "& "W_1 :Y3, "& "W_2 :AA1, "& "W_3 :W4, "& "W_4 :Y2, "& "W_5 :W3, "& "W_6 :Y1, "& "W_7 :V5, "& "W_8 :W2, "& "W_9 :V4, "& "W_10 :V3, "& "W_11 :W1, "& "W_12 :U5, "& "W_13 :V2, "& "W_14 :U4, "& "W_15 :U3, "& "W_16 :V1, "& "W_17 :U2, "& "W_18 :T5, "& "W_19 :T4, "& "W_20 :U1, "& "W_21 :T3, "& "W_22 :T2, "& "W_23 :T1, "& "W_24 :R5, "& "W_25 :R4, "& "W_26 :R3, "& "W_27 :R2, "& "W_28 :R1, "& "W_29 :P2, "& "W_30 :P3, "& "W_31 :P4, "& "W_32 :P1, "& "W_33 :N1, "& "W_34 :M2, "& "W_35 :N4, "& "W_36 :P5, "& "W_37 :M1, "& "W_38 :N2, "& "W_39 :M3, "& "W_40 :M5, "& "W_41 :M4, "& "W_42 :L1, "& "W_43 :L2, "& "W_44 :L3, "& "W_45 :L5, "& "W_46 :L4, "& "W_47 :K1, "& "W_48 :K2, "& "W_49 :J1, "& "W_50 :K3, "& "W_51 :K5, "& "W_52 :K4, "& "W_53 :J2, "& "W_54 :H1, "& "W_55 :J3, "& "W_56 :J5, "& "W_57 :J4, "& "W_58 :G1, "& "W_59 :H2, "& "W_60 :H3, "& "W_61 :G2, "& "W_62 :H4 "; attribute PORT_GROUPING of APA150bg456 : entity is "DIFFERENTIAL_VOLTAGE((E_30, E_31), "& "(W_35, W_36))"; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 1.00e+007, BOTH); attribute INSTRUCTION_LENGTH of APA150bg456 : entity is 8; attribute INSTRUCTION_OPCODE of APA150bg456 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "SAMPLE (00000001), "& "ISC_CONFIG (00001000), "& "ISC_ENABLE (00001010), "& "ISC_IDLE (00001001) "; attribute INSTRUCTION_CAPTURE of APA150bg456 : entity is "XXXXXX01"; attribute INSTRUCTION_PRIVATE of APA150bg456 : entity is "ISC_CONFIG,ISC_ENABLE,ISC_IDLE"; attribute IDCODE_REGISTER of APA150bg456 : entity is "XXXX0001101001000110000111001111"; attribute REGISTER_ACCESS of APA150bg456 : entity is "BOUNDARY(EXTEST, SAMPLE), "& "BYPASS(BYPASS), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of APA150bg456 : entity is 1092; attribute BOUNDARY_REGISTER of APA150bg456 : entity is -- num cell port function safe [ccell disval rslt] --BSR AC20 S_61. Scan Cell 0 " 0 (BC_1, S_61, output3, X, 1, 0, Z), "& " 1 (BC_1, *, control, 0), "& " 2 (BC_1, S_61, input, X), "& --BSR AC19 S_60. Scan Cell 1 " 3 (BC_1, S_60, output3, X, 4, 0, Z), "& " 4 (BC_1, *, control, 0), "& " 5 (BC_1, S_60, input, X), "& --BSR AB19 S_59. Scan Cell 2 " 6 (BC_1, S_59, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, S_59, input, X), "& --BSR AD19 S_58. Scan Cell 3 " 9 (BC_1, S_58, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, S_58, input, X), "& --BSR AB18 S_57. Scan Cell 4 " 12 (BC_1, S_57, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, S_57, input, X), "& --BSR AC18 S_56. Scan Cell 5 " 15 (BC_1, S_56, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, S_56, input, X), "& --BSR AE19 S_55. Scan Cell 6 " 18 (BC_1, S_55, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, S_55, input, X), "& --BSR AD18 S_54. Scan Cell 7 " 21 (BC_1, S_54, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, S_54, input, X), "& --BSR AB17 S_53. Scan Cell 8 " 24 (BC_1, S_53, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, S_53, input, X), "& --BSR AE18 S_52. Scan Cell 9 " 27 (BC_1, S_52, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, S_52, input, X), "& --BSR AC17 S_51. Scan Cell 10 " 30 (BC_1, S_51, output3, X, 31, 0, Z), "& " 31 (BC_1, *, control, 0), "& " 32 (BC_1, S_51, input, X), "& --BSR AD17 S_50. Scan Cell 11 " 33 (BC_1, S_50, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, S_50, input, X), "& --BSR AE17 S_49. Scan Cell 12 " 36 (BC_1, S_49, output3, X, 37, 0, Z), "& " 37 (BC_1, *, control, 0), "& " 38 (BC_1, S_49, input, X), "& --BSR AB16 S_48. Scan Cell 13 " 39 (BC_1, S_48, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, S_48, input, X), "& --BSR AC16 S_47. Scan Cell 14 " 42 (BC_1, S_47, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, S_47, input, X), "& --BSR AF17 S_46. Scan Cell 15 " 45 (BC_1, S_46, output3, X, 46, 0, Z), "& " 46 (BC_1, *, control, 0), "& " 47 (BC_1, S_46, input, X), "& --BSR AD16 S_45. Scan Cell 16 " 48 (BC_1, S_45, output3, X, 49, 0, Z), "& " 49 (BC_1, *, control, 0), "& " 50 (BC_1, S_45, input, X), "& --BSR AE16 S_44. Scan Cell 17 " 51 (BC_1, S_44, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, S_44, input, X), "& --BSR Pad not Bonded. Scan Cell 18 " 54 (BC_1, *,internal, 0), "& " 55 (BC_1, *,internal, 0), "& " 56 (BC_1, *,internal, 0), "& --BSR AB15 S_43. Scan Cell 19 " 57 (BC_1, S_43, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, S_43, input, X), "& --BSR Pad not Bonded. Scan Cell 20 " 60 (BC_1, *,internal, 0), "& " 61 (BC_1, *,internal, 0), "& " 62 (BC_1, *,internal, 0), "& --BSR AF16 S_42. Scan Cell 21 " 63 (BC_1, S_42, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, S_42, input, X), "& --BSR Pad not Bonded. Scan Cell 22 " 66 (BC_1, *,internal, 0), "& " 67 (BC_1, *,internal, 0), "& " 68 (BC_1, *,internal, 0), "& --BSR AC15 S_41. Scan Cell 23 " 69 (BC_1, S_41, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, S_41, input, X), "& --BSR Pad not Bonded. Scan Cell 24 " 72 (BC_1, *,internal, 0), "& " 73 (BC_1, *,internal, 0), "& " 74 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 25 " 75 (BC_1, *,internal, 0), "& " 76 (BC_1, *,internal, 0), "& " 77 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 26 " 78 (BC_1, *,internal, 0), "& " 79 (BC_1, *,internal, 0), "& " 80 (BC_1, *,internal, 0), "& --BSR AD15 S_40. Scan Cell 27 " 81 (BC_1, S_40, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, S_40, input, X), "& --BSR Pad not Bonded. Scan Cell 28 " 84 (BC_1, *,internal, 0), "& " 85 (BC_1, *,internal, 0), "& " 86 (BC_1, *,internal, 0), "& --BSR AE15 S_39. Scan Cell 29 " 87 (BC_1, S_39, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, S_39, input, X), "& --BSR Pad not Bonded. Scan Cell 30 " 90 (BC_1, *,internal, 0), "& " 91 (BC_1, *,internal, 0), "& " 92 (BC_1, *,internal, 0), "& --BSR AF15 S_38. Scan Cell 31 " 93 (BC_1, S_38, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, S_38, input, X), "& --BSR Pad not Bonded. Scan Cell 32 " 96 (BC_1, *,internal, 0), "& " 97 (BC_1, *,internal, 0), "& " 98 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 33 " 99 (BC_1, *,internal, 0), "& " 100 (BC_1, *,internal, 0), "& " 101 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 34 " 102 (BC_1, *,internal, 0), "& " 103 (BC_1, *,internal, 0), "& " 104 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 35 " 105 (BC_1, *,internal, 0), "& " 106 (BC_1, *,internal, 0), "& " 107 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 36 " 108 (BC_1, *,internal, 0), "& " 109 (BC_1, *,internal, 0), "& " 110 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 37 " 111 (BC_1, *,internal, 0), "& " 112 (BC_1, *,internal, 0), "& " 113 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, 0), "& " 115 (BC_1, *,internal, 0), "& " 116 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 39 " 117 (BC_1, *,internal, 0), "& " 118 (BC_1, *,internal, 0), "& " 119 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 40 " 120 (BC_1, *,internal, 0), "& " 121 (BC_1, *,internal, 0), "& " 122 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 41 " 123 (BC_1, *,internal, 0), "& " 124 (BC_1, *,internal, 0), "& " 125 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 42 " 126 (BC_1, *,internal, 0), "& " 127 (BC_1, *,internal, 0), "& " 128 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 43 " 129 (BC_1, *,internal, 0), "& " 130 (BC_1, *,internal, 0), "& " 131 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 44 " 132 (BC_1, *,internal, 0), "& " 133 (BC_1, *,internal, 0), "& " 134 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 45 " 135 (BC_1, *,internal, 0), "& " 136 (BC_1, *,internal, 0), "& " 137 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 46 " 138 (BC_1, *,internal, 0), "& " 139 (BC_1, *,internal, 0), "& " 140 (BC_1, *,internal, 0), "& --BSR AB14 S_37. Scan Cell 47 " 141 (BC_1, S_37, output3, X, 142, 0, Z), "& " 142 (BC_1, *, control, 0), "& " 143 (BC_1, S_37, input, X), "& --BSR AC14 S_36. Scan Cell 48 " 144 (BC_1, S_36, output3, X, 145, 0, Z), "& " 145 (BC_1, *, control, 0), "& " 146 (BC_1, S_36, input, X), "& --BSR AD14 S_35. Scan Cell 49 " 147 (BC_1, S_35, output3, X, 148, 0, Z), "& " 148 (BC_1, *, control, 0), "& " 149 (BC_1, S_35, input, X), "& --BSR Pad not Bonded. Scan Cell 50 " 150 (BC_1, *,internal, 0), "& " 151 (BC_1, *,internal, 0), "& " 152 (BC_1, *,internal, 0), "& --BSR AE14 S_34. Scan Cell 51 " 153 (BC_1, S_34, output3, X, 154, 0, Z), "& " 154 (BC_1, *, control, 0), "& " 155 (BC_1, S_34, input, X), "& --BSR Pad not Bonded. Scan Cell 52 " 156 (BC_1, *,internal, 0), "& " 157 (BC_1, *,internal, 0), "& " 158 (BC_1, *,internal, 0), "& --BSR AF14 S_33. Scan Cell 53 " 159 (BC_1, S_33, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, S_33, input, X), "& --BSR Pad not Bonded. Scan Cell 54 " 162 (BC_1, *,internal, 0), "& " 163 (BC_1, *,internal, 0), "& " 164 (BC_1, *,internal, 0), "& --BSR AF13 S_32. Scan Cell 55 " 165 (BC_1, S_32, output3, X, 166, 0, Z), "& " 166 (BC_1, *, control, 0), "& " 167 (BC_1, S_32, input, X), "& --BSR Pad not Bonded. Scan Cell 56 " 168 (BC_1, *,internal, 0), "& " 169 (BC_1, *,internal, 0), "& " 170 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 57 " 171 (BC_1, *,internal, 0), "& " 172 (BC_1, *,internal, 0), "& " 173 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 58 " 174 (BC_1, *,internal, 0), "& " 175 (BC_1, *,internal, 0), "& " 176 (BC_1, *,internal, 0), "& --BSR AE13 S_31. Scan Cell 59 " 177 (BC_1, S_31, output3, X, 178, 0, Z), "& " 178 (BC_1, *, control, 0), "& " 179 (BC_1, S_31, input, X), "& --BSR Pad not Bonded. Scan Cell 60 " 180 (BC_1, *,internal, 0), "& " 181 (BC_1, *,internal, 0), "& " 182 (BC_1, *,internal, 0), "& --BSR AD13 S_30. Scan Cell 61 " 183 (BC_1, S_30, output3, X, 184, 0, Z), "& " 184 (BC_1, *, control, 0), "& " 185 (BC_1, S_30, input, X), "& --BSR Pad not Bonded. Scan Cell 62 " 186 (BC_1, *,internal, 0), "& " 187 (BC_1, *,internal, 0), "& " 188 (BC_1, *,internal, 0), "& --BSR AC13 S_29. Scan Cell 63 " 189 (BC_1, S_29, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, S_29, input, X), "& --BSR Pad not Bonded. Scan Cell 64 " 192 (BC_1, *,internal, 0), "& " 193 (BC_1, *,internal, 0), "& " 194 (BC_1, *,internal, 0), "& --BSR AB13 S_28. Scan Cell 65 " 195 (BC_1, S_28, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, S_28, input, X), "& --BSR Pad not Bonded. Scan Cell 66 " 198 (BC_1, *,internal, 0), "& " 199 (BC_1, *,internal, 0), "& " 200 (BC_1, *,internal, 0), "& --BSR AF12 S_27. Scan Cell 67 " 201 (BC_1, S_27, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, S_27, input, X), "& --BSR Pad not Bonded. Scan Cell 68 " 204 (BC_1, *,internal, 0), "& " 205 (BC_1, *,internal, 0), "& " 206 (BC_1, *,internal, 0), "& --BSR AE12 S_26. Scan Cell 69 " 207 (BC_1, S_26, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, S_26, input, X), "& --BSR Pad not Bonded. Scan Cell 70 " 210 (BC_1, *,internal, 0), "& " 211 (BC_1, *,internal, 0), "& " 212 (BC_1, *,internal, 0), "& --BSR AD12 S_25. Scan Cell 71 " 213 (BC_1, S_25, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, S_25, input, X), "& --BSR Pad not Bonded. Scan Cell 72 " 216 (BC_1, *,internal, 0), "& " 217 (BC_1, *,internal, 0), "& " 218 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 73 " 219 (BC_1, *,internal, 0), "& " 220 (BC_1, *,internal, 0), "& " 221 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 74 " 222 (BC_1, *,internal, 0), "& " 223 (BC_1, *,internal, 0), "& " 224 (BC_1, *,internal, 0), "& --BSR AC12 S_24. Scan Cell 75 " 225 (BC_1, S_24, output3, X, 226, 0, Z), "& " 226 (BC_1, *, control, 0), "& " 227 (BC_1, S_24, input, X), "& --BSR Pad not Bonded. Scan Cell 76 " 228 (BC_1, *,internal, 0), "& " 229 (BC_1, *,internal, 0), "& " 230 (BC_1, *,internal, 0), "& --BSR AF11 S_23. Scan Cell 77 " 231 (BC_1, S_23, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, S_23, input, X), "& --BSR Pad not Bonded. Scan Cell 78 " 234 (BC_1, *,internal, 0), "& " 235 (BC_1, *,internal, 0), "& " 236 (BC_1, *,internal, 0), "& --BSR AB12 S_22. Scan Cell 79 " 237 (BC_1, S_22, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, S_22, input, X), "& --BSR Pad not Bonded. Scan Cell 80 " 240 (BC_1, *,internal, 0), "& " 241 (BC_1, *,internal, 0), "& " 242 (BC_1, *,internal, 0), "& --BSR AE11 S_21. Scan Cell 81 " 243 (BC_1, S_21, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, S_21, input, X), "& --BSR Pad not Bonded. Scan Cell 82 " 246 (BC_1, *,internal, 0), "& " 247 (BC_1, *,internal, 0), "& " 248 (BC_1, *,internal, 0), "& --BSR AD11 S_20. Scan Cell 83 " 249 (BC_1, S_20, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, S_20, input, X), "& --BSR Pad not Bonded. Scan Cell 84 " 252 (BC_1, *,internal, 0), "& " 253 (BC_1, *,internal, 0), "& " 254 (BC_1, *,internal, 0), "& --BSR AF10 S_19. Scan Cell 85 " 255 (BC_1, S_19, output3, X, 256, 0, Z), "& " 256 (BC_1, *, control, 0), "& " 257 (BC_1, S_19, input, X), "& --BSR Pad not Bonded. Scan Cell 86 " 258 (BC_1, *,internal, 0), "& " 259 (BC_1, *,internal, 0), "& " 260 (BC_1, *,internal, 0), "& --BSR AC11 S_18. Scan Cell 87 " 261 (BC_1, S_18, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, S_18, input, X), "& --BSR Pad not Bonded. Scan Cell 88 " 264 (BC_1, *,internal, 0), "& " 265 (BC_1, *,internal, 0), "& " 266 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 89 " 267 (BC_1, *,internal, 0), "& " 268 (BC_1, *,internal, 0), "& " 269 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 90 " 270 (BC_1, *,internal, 0), "& " 271 (BC_1, *,internal, 0), "& " 272 (BC_1, *,internal, 0), "& --BSR AB11 S_17. Scan Cell 91 " 273 (BC_1, S_17, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, S_17, input, X), "& --BSR Pad not Bonded. Scan Cell 92 " 276 (BC_1, *,internal, 0), "& " 277 (BC_1, *,internal, 0), "& " 278 (BC_1, *,internal, 0), "& --BSR AE10 S_16. Scan Cell 93 " 279 (BC_1, S_16, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, S_16, input, X), "& --BSR Pad not Bonded. Scan Cell 94 " 282 (BC_1, *,internal, 0), "& " 283 (BC_1, *,internal, 0), "& " 284 (BC_1, *,internal, 0), "& --BSR AF9 S_15. Scan Cell 95 " 285 (BC_1, S_15, output3, X, 286, 0, Z), "& " 286 (BC_1, *, control, 0), "& " 287 (BC_1, S_15, input, X), "& --BSR Pad not Bonded. Scan Cell 96 " 288 (BC_1, *,internal, 0), "& " 289 (BC_1, *,internal, 0), "& " 290 (BC_1, *,internal, 0), "& --BSR AD10 S_14. Scan Cell 97 " 291 (BC_1, S_14, output3, X, 292, 0, Z), "& " 292 (BC_1, *, control, 0), "& " 293 (BC_1, S_14, input, X), "& --BSR Pad not Bonded. Scan Cell 98 " 294 (BC_1, *,internal, 0), "& " 295 (BC_1, *,internal, 0), "& " 296 (BC_1, *,internal, 0), "& --BSR AC10 S_13. Scan Cell 99 " 297 (BC_1, S_13, output3, X, 298, 0, Z), "& " 298 (BC_1, *, control, 0), "& " 299 (BC_1, S_13, input, X), "& --BSR Pad not Bonded. Scan Cell 100 " 300 (BC_1, *,internal, 0), "& " 301 (BC_1, *,internal, 0), "& " 302 (BC_1, *,internal, 0), "& --BSR AE9 S_12. Scan Cell 101 " 303 (BC_1, S_12, output3, X, 304, 0, Z), "& " 304 (BC_1, *, control, 0), "& " 305 (BC_1, S_12, input, X), "& --BSR Pad not Bonded. Scan Cell 102 " 306 (BC_1, *,internal, 0), "& " 307 (BC_1, *,internal, 0), "& " 308 (BC_1, *,internal, 0), "& --BSR AB10 S_11. Scan Cell 103 " 309 (BC_1, S_11, output3, X, 310, 0, Z), "& " 310 (BC_1, *, control, 0), "& " 311 (BC_1, S_11, input, X), "& --BSR Pad not Bonded. Scan Cell 104 " 312 (BC_1, *,internal, 0), "& " 313 (BC_1, *,internal, 0), "& " 314 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 105 " 315 (BC_1, *,internal, 0), "& " 316 (BC_1, *,internal, 0), "& " 317 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 106 " 318 (BC_1, *,internal, 0), "& " 319 (BC_1, *,internal, 0), "& " 320 (BC_1, *,internal, 0), "& --BSR AC9 S_10. Scan Cell 107 " 321 (BC_1, S_10, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, S_10, input, X), "& --BSR Pad not Bonded. Scan Cell 108 " 324 (BC_1, *,internal, 0), "& " 325 (BC_1, *,internal, 0), "& " 326 (BC_1, *,internal, 0), "& --BSR AD9 S_9. Scan Cell 109 " 327 (BC_1, S_9, output3, X, 328, 0, Z), "& " 328 (BC_1, *, control, 0), "& " 329 (BC_1, S_9, input, X), "& --BSR Pad not Bonded. Scan Cell 110 " 330 (BC_1, *,internal, 0), "& " 331 (BC_1, *,internal, 0), "& " 332 (BC_1, *,internal, 0), "& --BSR AB9 S_8. Scan Cell 111 " 333 (BC_1, S_8, output3, X, 334, 0, Z), "& " 334 (BC_1, *, control, 0), "& " 335 (BC_1, S_8, input, X), "& --BSR Pad not Bonded. Scan Cell 112 " 336 (BC_1, *,internal, 0), "& " 337 (BC_1, *,internal, 0), "& " 338 (BC_1, *,internal, 0), "& --BSR AE8 S_7. Scan Cell 113 " 339 (BC_1, S_7, output3, X, 340, 0, Z), "& " 340 (BC_1, *, control, 0), "& " 341 (BC_1, S_7, input, X), "& --BSR Pad not Bonded. Scan Cell 114 " 342 (BC_1, *,internal, 0), "& " 343 (BC_1, *,internal, 0), "& " 344 (BC_1, *,internal, 0), "& --BSR AD8 S_6. Scan Cell 115 " 345 (BC_1, S_6, output3, X, 346, 0, Z), "& " 346 (BC_1, *, control, 0), "& " 347 (BC_1, S_6, input, X), "& --BSR Pad not Bonded. Scan Cell 116 " 348 (BC_1, *,internal, 0), "& " 349 (BC_1, *,internal, 0), "& " 350 (BC_1, *,internal, 0), "& --BSR AC8 S_5. Scan Cell 117 " 351 (BC_1, S_5, output3, X, 352, 0, Z), "& " 352 (BC_1, *, control, 0), "& " 353 (BC_1, S_5, input, X), "& --BSR Pad not Bonded. Scan Cell 118 " 354 (BC_1, *,internal, 0), "& " 355 (BC_1, *,internal, 0), "& " 356 (BC_1, *,internal, 0), "& --BSR AD7 S_4. Scan Cell 119 " 357 (BC_1, S_4, output3, X, 358, 0, Z), "& " 358 (BC_1, *, control, 0), "& " 359 (BC_1, S_4, input, X), "& --BSR Pad not Bonded. Scan Cell 120 " 360 (BC_1, *,internal, 0), "& " 361 (BC_1, *,internal, 0), "& " 362 (BC_1, *,internal, 0), "& --BSR AB8 S_3. Scan Cell 121 " 363 (BC_1, S_3, output3, X, 364, 0, Z), "& " 364 (BC_1, *, control, 0), "& " 365 (BC_1, S_3, input, X), "& --BSR AC7 S_2. Scan Cell 122 " 366 (BC_1, S_2, output3, X, 367, 0, Z), "& " 367 (BC_1, *, control, 0), "& " 368 (BC_1, S_2, input, X), "& --BSR AC6 S_1. Scan Cell 123 " 369 (BC_1, S_1, output3, X, 370, 0, Z), "& " 370 (BC_1, *, control, 0), "& " 371 (BC_1, S_1, input, X), "& --BSR Pad not Bonded. Scan Cell 124 " 372 (BC_1, *,internal, 0), "& " 373 (BC_1, *,internal, 0), "& " 374 (BC_1, *,internal, 0), "& --BSR Y3 W_1. Scan Cell 125 " 375 (BC_1, W_1, output3, X, 376, 0, Z), "& " 376 (BC_1, *, control, 0), "& " 377 (BC_1, W_1, input, X), "& --BSR AA1 W_2. Scan Cell 126 " 378 (BC_1, W_2, output3, X, 379, 0, Z), "& " 379 (BC_1, *, control, 0), "& " 380 (BC_1, W_2, input, X), "& --BSR W4 W_3. Scan Cell 127 " 381 (BC_1, W_3, output3, X, 382, 0, Z), "& " 382 (BC_1, *, control, 0), "& " 383 (BC_1, W_3, input, X), "& --BSR Y2 W_4. Scan Cell 128 " 384 (BC_1, W_4, output3, X, 385, 0, Z), "& " 385 (BC_1, *, control, 0), "& " 386 (BC_1, W_4, input, X), "& --BSR W3 W_5. Scan Cell 129 " 387 (BC_1, W_5, output3, X, 388, 0, Z), "& " 388 (BC_1, *, control, 0), "& " 389 (BC_1, W_5, input, X), "& --BSR Pad not Bonded. Scan Cell 130 " 390 (BC_1, *,internal, 0), "& " 391 (BC_1, *,internal, 0), "& " 392 (BC_1, *,internal, 0), "& --BSR Y1 W_6. Scan Cell 131 " 393 (BC_1, W_6, input, X), "& " 394 (BC_1, *, control, 0), "& " 395 (BC_1, W_6, output3, X, 394, 0, Z), "& --BSR V5 W_7. Scan Cell 132 " 396 (BC_1, W_7, input, X), "& " 397 (BC_1, *, control, 0), "& " 398 (BC_1, W_7, output3, X, 397, 0, Z), "& --BSR W2 W_8. Scan Cell 133 " 399 (BC_1, W_8, input, X), "& " 400 (BC_1, *, control, 0), "& " 401 (BC_1, W_8, output3, X, 400, 0, Z), "& --BSR V4 W_9. Scan Cell 134 " 402 (BC_1, W_9, input, X), "& " 403 (BC_1, *, control, 0), "& " 404 (BC_1, W_9, output3, X, 403, 0, Z), "& --BSR V3 W_10. Scan Cell 135 " 405 (BC_1, W_10, input, X), "& " 406 (BC_1, *, control, 0), "& " 407 (BC_1, W_10, output3, X, 406, 0, Z), "& --BSR W1 W_11. Scan Cell 136 " 408 (BC_1, W_11, input, X), "& " 409 (BC_1, *, control, 0), "& " 410 (BC_1, W_11, output3, X, 409, 0, Z), "& --BSR U5 W_12. Scan Cell 137 " 411 (BC_1, W_12, input, X), "& " 412 (BC_1, *, control, 0), "& " 413 (BC_1, W_12, output3, X, 412, 0, Z), "& --BSR V2 W_13. Scan Cell 138 " 414 (BC_1, W_13, input, X), "& " 415 (BC_1, *, control, 0), "& " 416 (BC_1, W_13, output3, X, 415, 0, Z), "& --BSR U4 W_14. Scan Cell 139 " 417 (BC_1, W_14, input, X), "& " 418 (BC_1, *, control, 0), "& " 419 (BC_1, W_14, output3, X, 418, 0, Z), "& --BSR U3 W_15. Scan Cell 140 " 420 (BC_1, W_15, input, X), "& " 421 (BC_1, *, control, 0), "& " 422 (BC_1, W_15, output3, X, 421, 0, Z), "& --BSR V1 W_16. Scan Cell 141 " 423 (BC_1, W_16, input, X), "& " 424 (BC_1, *, control, 0), "& " 425 (BC_1, W_16, output3, X, 424, 0, Z), "& --BSR U2 W_17. Scan Cell 142 " 426 (BC_1, W_17, input, X), "& " 427 (BC_1, *, control, 0), "& " 428 (BC_1, W_17, output3, X, 427, 0, Z), "& --BSR T5 W_18. Scan Cell 143 " 429 (BC_1, W_18, input, X), "& " 430 (BC_1, *, control, 0), "& " 431 (BC_1, W_18, output3, X, 430, 0, Z), "& --BSR T4 W_19. Scan Cell 144 " 432 (BC_1, W_19, input, X), "& " 433 (BC_1, *, control, 0), "& " 434 (BC_1, W_19, output3, X, 433, 0, Z), "& --BSR U1 W_20. Scan Cell 145 " 435 (BC_1, W_20, input, X), "& " 436 (BC_1, *, control, 0), "& " 437 (BC_1, W_20, output3, X, 436, 0, Z), "& --BSR T3 W_21. Scan Cell 146 " 438 (BC_1, W_21, input, X), "& " 439 (BC_1, *, control, 0), "& " 440 (BC_1, W_21, output3, X, 439, 0, Z), "& --BSR T2 W_22. Scan Cell 147 " 441 (BC_1, W_22, input, X), "& " 442 (BC_1, *, control, 0), "& " 443 (BC_1, W_22, output3, X, 442, 0, Z), "& --BSR T1 W_23. Scan Cell 148 " 444 (BC_1, W_23, input, X), "& " 445 (BC_1, *, control, 0), "& " 446 (BC_1, W_23, output3, X, 445, 0, Z), "& --BSR R5 W_24. Scan Cell 149 " 447 (BC_1, W_24, input, X), "& " 448 (BC_1, *, control, 0), "& " 449 (BC_1, W_24, output3, X, 448, 0, Z), "& --BSR R4 W_25. Scan Cell 150 " 450 (BC_1, W_25, input, X), "& " 451 (BC_1, *, control, 0), "& " 452 (BC_1, W_25, output3, X, 451, 0, Z), "& --BSR R3 W_26. Scan Cell 151 " 453 (BC_1, W_26, input, X), "& " 454 (BC_1, *, control, 0), "& " 455 (BC_1, W_26, output3, X, 454, 0, Z), "& --BSR R2 W_27. Scan Cell 152 " 456 (BC_1, W_27, input, X), "& " 457 (BC_1, *, control, 0), "& " 458 (BC_1, W_27, output3, X, 457, 0, Z), "& --BSR R1 W_28. Scan Cell 153 " 459 (BC_1, W_28, input, X), "& " 460 (BC_1, *, control, 0), "& " 461 (BC_1, W_28, output3, X, 460, 0, Z), "& --BSR P2 W_29. Scan Cell 154 " 462 (BC_1, W_29, input, X), "& " 463 (BC_1, *, control, 0), "& " 464 (BC_1, W_29, output3, X, 463, 0, Z), "& --BSR P3 W_30. Scan Cell 155 " 465 (BC_1, W_30, input, X), "& " 466 (BC_1, *, control, 0), "& " 467 (BC_1, W_30, output3, X, 466, 0, Z), "& --BSR P4 W_31. Scan Cell 156 " 468 (BC_1, W_31, input, X), "& " 469 (BC_1, *, control, 0), "& " 470 (BC_1, W_31, output3, X, 469, 0, Z), "& --BSR P1 W_32. Scan Cell 157 " 471 (BC_1, W_32, input, X), "& " 472 (BC_1, *, control, 0), "& " 473 (BC_1, W_32, output3, X, 472, 0, Z), "& --BSR N1 W_33. Scan Cell 158 " 474 (BC_1, W_33, input, X), "& " 475 (BC_1, *, control, 0), "& " 476 (BC_1, W_33, output3, X, 475, 0, Z), "& --BSR M2 W_34. Scan Cell 159 " 477 (BC_1, W_34, input, X), "& " 478 (BC_1, *, control, 0), "& " 479 (BC_1, W_34, output3, X, 478, 0, Z), "& --BSR Pad not Bonded. Scan Cell 160 " 480 (BC_1, *,internal, 0), "& " 481 (BC_1, *,internal, 0), "& " 482 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 161 " 483 (BC_1, *,internal, 0), "& " 484 (BC_1, *,internal, 0), "& " 485 (BC_1, *,internal, 0), "& --BSR N4 W_35. Scan Cell 162 " 486 (BC_1, W_35, input, X), "& " 487 (BC_1, *,internal, 0), "& " 488 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 163 " 489 (BC_1, *,internal, 0), "& " 490 (BC_1, *,internal, 0), "& " 491 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 164 " 492 (BC_1, *,internal, 0), "& " 493 (BC_1, *,internal, 0), "& " 494 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 165 " 495 (BC_1, *,internal, 0), "& " 496 (BC_1, *,internal, 0), "& " 497 (BC_1, *,internal, 0), "& --BSR M1 W_37. Scan Cell 166 " 498 (BC_1, W_37, input, X), "& " 499 (BC_1, *, control, 0), "& " 500 (BC_1, W_37, output3, X, 499, 0, Z), "& --BSR N2 W_38. Scan Cell 167 " 501 (BC_1, W_38, input, X), "& " 502 (BC_1, *, control, 0), "& " 503 (BC_1, W_38, output3, X, 502, 0, Z), "& --BSR M3 W_39. Scan Cell 168 " 504 (BC_1, W_39, input, X), "& " 505 (BC_1, *, control, 0), "& " 506 (BC_1, W_39, output3, X, 505, 0, Z), "& --BSR M5 W_40. Scan Cell 169 " 507 (BC_1, W_40, input, X), "& " 508 (BC_1, *, control, 0), "& " 509 (BC_1, W_40, output3, X, 508, 0, Z), "& --BSR M4 W_41. Scan Cell 170 " 510 (BC_1, W_41, input, X), "& " 511 (BC_1, *, control, 0), "& " 512 (BC_1, W_41, output3, X, 511, 0, Z), "& --BSR L1 W_42. Scan Cell 171 " 513 (BC_1, W_42, input, X), "& " 514 (BC_1, *, control, 0), "& " 515 (BC_1, W_42, output3, X, 514, 0, Z), "& --BSR L2 W_43. Scan Cell 172 " 516 (BC_1, W_43, input, X), "& " 517 (BC_1, *, control, 0), "& " 518 (BC_1, W_43, output3, X, 517, 0, Z), "& --BSR L3 W_44. Scan Cell 173 " 519 (BC_1, W_44, input, X), "& " 520 (BC_1, *, control, 0), "& " 521 (BC_1, W_44, output3, X, 520, 0, Z), "& --BSR L5 W_45. Scan Cell 174 " 522 (BC_1, W_45, input, X), "& " 523 (BC_1, *, control, 0), "& " 524 (BC_1, W_45, output3, X, 523, 0, Z), "& --BSR L4 W_46. Scan Cell 175 " 525 (BC_1, W_46, input, X), "& " 526 (BC_1, *, control, 0), "& " 527 (BC_1, W_46, output3, X, 526, 0, Z), "& --BSR K1 W_47. Scan Cell 176 " 528 (BC_1, W_47, input, X), "& " 529 (BC_1, *, control, 0), "& " 530 (BC_1, W_47, output3, X, 529, 0, Z), "& --BSR K2 W_48. Scan Cell 177 " 531 (BC_1, W_48, input, X), "& " 532 (BC_1, *, control, 0), "& " 533 (BC_1, W_48, output3, X, 532, 0, Z), "& --BSR J1 W_49. Scan Cell 178 " 534 (BC_1, W_49, input, X), "& " 535 (BC_1, *, control, 0), "& " 536 (BC_1, W_49, output3, X, 535, 0, Z), "& --BSR K3 W_50. Scan Cell 179 " 537 (BC_1, W_50, input, X), "& " 538 (BC_1, *, control, 0), "& " 539 (BC_1, W_50, output3, X, 538, 0, Z), "& --BSR K5 W_51. Scan Cell 180 " 540 (BC_1, W_51, input, X), "& " 541 (BC_1, *, control, 0), "& " 542 (BC_1, W_51, output3, X, 541, 0, Z), "& --BSR Pad not Bonded. Scan Cell 181 " 543 (BC_1, *,internal, 0), "& " 544 (BC_1, *,internal, 0), "& " 545 (BC_1, *,internal, 0), "& --BSR K4 W_52. Scan Cell 182 " 546 (BC_1, W_52, output3, X, 547, 0, Z), "& " 547 (BC_1, *, control, 0), "& " 548 (BC_1, W_52, input, X), "& --BSR J2 W_53. Scan Cell 183 " 549 (BC_1, W_53, output3, X, 550, 0, Z), "& " 550 (BC_1, *, control, 0), "& " 551 (BC_1, W_53, input, X), "& --BSR H1 W_54. Scan Cell 184 " 552 (BC_1, W_54, output3, X, 553, 0, Z), "& " 553 (BC_1, *, control, 0), "& " 554 (BC_1, W_54, input, X), "& --BSR J3 W_55. Scan Cell 185 " 555 (BC_1, W_55, output3, X, 556, 0, Z), "& " 556 (BC_1, *, control, 0), "& " 557 (BC_1, W_55, input, X), "& --BSR J5 W_56. Scan Cell 186 " 558 (BC_1, W_56, output3, X, 559, 0, Z), "& " 559 (BC_1, *, control, 0), "& " 560 (BC_1, W_56, input, X), "& --BSR J4 W_57. Scan Cell 187 " 561 (BC_1, W_57, output3, X, 562, 0, Z), "& " 562 (BC_1, *, control, 0), "& " 563 (BC_1, W_57, input, X), "& --BSR G1 W_58. Scan Cell 188 " 564 (BC_1, W_58, output3, X, 565, 0, Z), "& " 565 (BC_1, *, control, 0), "& " 566 (BC_1, W_58, input, X), "& --BSR H2 W_59. Scan Cell 189 " 567 (BC_1, W_59, output3, X, 568, 0, Z), "& " 568 (BC_1, *, control, 0), "& " 569 (BC_1, W_59, input, X), "& --BSR H3 W_60. Scan Cell 190 " 570 (BC_1, W_60, output3, X, 571, 0, Z), "& " 571 (BC_1, *, control, 0), "& " 572 (BC_1, W_60, input, X), "& --BSR G2 W_61. Scan Cell 191 " 573 (BC_1, W_61, output3, X, 574, 0, Z), "& " 574 (BC_1, *, control, 0), "& " 575 (BC_1, W_61, input, X), "& --BSR H4 W_62. Scan Cell 192 " 576 (BC_1, W_62, output3, X, 577, 0, Z), "& " 577 (BC_1, *, control, 0), "& " 578 (BC_1, W_62, input, X), "& --BSR D7 N_1. Scan Cell 193 " 579 (BC_1, N_1, output3, X, 580, 0, Z), "& " 580 (BC_1, *, control, 0), "& " 581 (BC_1, N_1, input, X), "& --BSR C7 N_2. Scan Cell 194 " 582 (BC_1, N_2, output3, X, 583, 0, Z), "& " 583 (BC_1, *, control, 0), "& " 584 (BC_1, N_2, input, X), "& --BSR D8 N_3. Scan Cell 195 " 585 (BC_1, N_3, output3, X, 586, 0, Z), "& " 586 (BC_1, *, control, 0), "& " 587 (BC_1, N_3, input, X), "& --BSR C8 N_4. Scan Cell 196 " 588 (BC_1, N_4, output3, X, 589, 0, Z), "& " 589 (BC_1, *, control, 0), "& " 590 (BC_1, N_4, input, X), "& --BSR E9 N_5. Scan Cell 197 " 591 (BC_1, N_5, output3, X, 592, 0, Z), "& " 592 (BC_1, *, control, 0), "& " 593 (BC_1, N_5, input, X), "& --BSR B8 N_6. Scan Cell 198 " 594 (BC_1, N_6, output3, X, 595, 0, Z), "& " 595 (BC_1, *, control, 0), "& " 596 (BC_1, N_6, input, X), "& --BSR Pad not Bonded. Scan Cell 199 " 597 (BC_1, *,internal, 0), "& " 598 (BC_1, *,internal, 0), "& " 599 (BC_1, *,internal, 0), "& --BSR D9 N_7. Scan Cell 200 " 600 (BC_1, N_7, output3, X, 601, 0, Z), "& " 601 (BC_1, *, control, 0), "& " 602 (BC_1, N_7, input, X), "& --BSR Pad not Bonded. Scan Cell 201 " 603 (BC_1, *,internal, 0), "& " 604 (BC_1, *,internal, 0), "& " 605 (BC_1, *,internal, 0), "& --BSR C9 N_8. Scan Cell 202 " 606 (BC_1, N_8, output3, X, 607, 0, Z), "& " 607 (BC_1, *, control, 0), "& " 608 (BC_1, N_8, input, X), "& --BSR Pad not Bonded. Scan Cell 203 " 609 (BC_1, *,internal, 0), "& " 610 (BC_1, *,internal, 0), "& " 611 (BC_1, *,internal, 0), "& --BSR A8 N_9. Scan Cell 204 " 612 (BC_1, N_9, output3, X, 613, 0, Z), "& " 613 (BC_1, *, control, 0), "& " 614 (BC_1, N_9, input, X), "& --BSR Pad not Bonded. Scan Cell 205 " 615 (BC_1, *,internal, 0), "& " 616 (BC_1, *,internal, 0), "& " 617 (BC_1, *,internal, 0), "& --BSR E10 N_10. Scan Cell 206 " 618 (BC_1, N_10, output3, X, 619, 0, Z), "& " 619 (BC_1, *, control, 0), "& " 620 (BC_1, N_10, input, X), "& --BSR Pad not Bonded. Scan Cell 207 " 621 (BC_1, *,internal, 0), "& " 622 (BC_1, *,internal, 0), "& " 623 (BC_1, *,internal, 0), "& --BSR B9 N_11. Scan Cell 208 " 624 (BC_1, N_11, output3, X, 625, 0, Z), "& " 625 (BC_1, *, control, 0), "& " 626 (BC_1, N_11, input, X), "& --BSR Pad not Bonded. Scan Cell 209 " 627 (BC_1, *,internal, 0), "& " 628 (BC_1, *,internal, 0), "& " 629 (BC_1, *,internal, 0), "& --BSR D10 N_12. Scan Cell 210 " 630 (BC_1, N_12, output3, X, 631, 0, Z), "& " 631 (BC_1, *, control, 0), "& " 632 (BC_1, N_12, input, X), "& --BSR Pad not Bonded. Scan Cell 211 " 633 (BC_1, *,internal, 0), "& " 634 (BC_1, *,internal, 0), "& " 635 (BC_1, *,internal, 0), "& --BSR A9 N_13. Scan Cell 212 " 636 (BC_1, N_13, output3, X, 637, 0, Z), "& " 637 (BC_1, *, control, 0), "& " 638 (BC_1, N_13, input, X), "& --BSR Pad not Bonded. Scan Cell 213 " 639 (BC_1, *,internal, 0), "& " 640 (BC_1, *,internal, 0), "& " 641 (BC_1, *,internal, 0), "& --BSR C10 N_14. Scan Cell 214 " 642 (BC_1, N_14, output3, X, 643, 0, Z), "& " 643 (BC_1, *, control, 0), "& " 644 (BC_1, N_14, input, X), "& --BSR Pad not Bonded. Scan Cell 215 " 645 (BC_1, *,internal, 0), "& " 646 (BC_1, *,internal, 0), "& " 647 (BC_1, *,internal, 0), "& --BSR B10 N_15. Scan Cell 216 " 648 (BC_1, N_15, output3, X, 649, 0, Z), "& " 649 (BC_1, *, control, 0), "& " 650 (BC_1, N_15, input, X), "& --BSR Pad not Bonded. Scan Cell 217 " 651 (BC_1, *,internal, 0), "& " 652 (BC_1, *,internal, 0), "& " 653 (BC_1, *,internal, 0), "& --BSR D11 N_16. Scan Cell 218 " 654 (BC_1, N_16, output3, X, 655, 0, Z), "& " 655 (BC_1, *, control, 0), "& " 656 (BC_1, N_16, input, X), "& --BSR Pad not Bonded. Scan Cell 219 " 657 (BC_1, *,internal, 0), "& " 658 (BC_1, *,internal, 0), "& " 659 (BC_1, *,internal, 0), "& --BSR E11 N_17. Scan Cell 220 " 660 (BC_1, N_17, output3, X, 661, 0, Z), "& " 661 (BC_1, *, control, 0), "& " 662 (BC_1, N_17, input, X), "& --BSR Pad not Bonded. Scan Cell 221 " 663 (BC_1, *,internal, 0), "& " 664 (BC_1, *,internal, 0), "& " 665 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 222 " 666 (BC_1, *,internal, 0), "& " 667 (BC_1, *,internal, 0), "& " 668 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 223 " 669 (BC_1, *,internal, 0), "& " 670 (BC_1, *,internal, 0), "& " 671 (BC_1, *,internal, 0), "& --BSR A10 N_18. Scan Cell 224 " 672 (BC_1, N_18, output3, X, 673, 0, Z), "& " 673 (BC_1, *, control, 0), "& " 674 (BC_1, N_18, input, X), "& --BSR Pad not Bonded. Scan Cell 225 " 675 (BC_1, *,internal, 0), "& " 676 (BC_1, *,internal, 0), "& " 677 (BC_1, *,internal, 0), "& --BSR C11 N_19. Scan Cell 226 " 678 (BC_1, N_19, output3, X, 679, 0, Z), "& " 679 (BC_1, *, control, 0), "& " 680 (BC_1, N_19, input, X), "& --BSR Pad not Bonded. Scan Cell 227 " 681 (BC_1, *,internal, 0), "& " 682 (BC_1, *,internal, 0), "& " 683 (BC_1, *,internal, 0), "& --BSR B11 N_20. Scan Cell 228 " 684 (BC_1, N_20, output3, X, 685, 0, Z), "& " 685 (BC_1, *, control, 0), "& " 686 (BC_1, N_20, input, X), "& --BSR Pad not Bonded. Scan Cell 229 " 687 (BC_1, *,internal, 0), "& " 688 (BC_1, *,internal, 0), "& " 689 (BC_1, *,internal, 0), "& --BSR E12 N_21. Scan Cell 230 " 690 (BC_1, N_21, output3, X, 691, 0, Z), "& " 691 (BC_1, *, control, 0), "& " 692 (BC_1, N_21, input, X), "& --BSR Pad not Bonded. Scan Cell 231 " 693 (BC_1, *,internal, 0), "& " 694 (BC_1, *,internal, 0), "& " 695 (BC_1, *,internal, 0), "& --BSR A11 N_22. Scan Cell 232 " 696 (BC_1, N_22, output3, X, 697, 0, Z), "& " 697 (BC_1, *, control, 0), "& " 698 (BC_1, N_22, input, X), "& --BSR Pad not Bonded. Scan Cell 233 " 699 (BC_1, *,internal, 0), "& " 700 (BC_1, *,internal, 0), "& " 701 (BC_1, *,internal, 0), "& --BSR D12 N_23. Scan Cell 234 " 702 (BC_1, N_23, output3, X, 703, 0, Z), "& " 703 (BC_1, *, control, 0), "& " 704 (BC_1, N_23, input, X), "& --BSR Pad not Bonded. Scan Cell 235 " 705 (BC_1, *,internal, 0), "& " 706 (BC_1, *,internal, 0), "& " 707 (BC_1, *,internal, 0), "& --BSR C12 N_24. Scan Cell 236 " 708 (BC_1, N_24, output3, X, 709, 0, Z), "& " 709 (BC_1, *, control, 0), "& " 710 (BC_1, N_24, input, X), "& --BSR Pad not Bonded. Scan Cell 237 " 711 (BC_1, *,internal, 0), "& " 712 (BC_1, *,internal, 0), "& " 713 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 238 " 714 (BC_1, *,internal, 0), "& " 715 (BC_1, *,internal, 0), "& " 716 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 239 " 717 (BC_1, *,internal, 0), "& " 718 (BC_1, *,internal, 0), "& " 719 (BC_1, *,internal, 0), "& --BSR B12 N_25. Scan Cell 240 " 720 (BC_1, N_25, output3, X, 721, 0, Z), "& " 721 (BC_1, *, control, 0), "& " 722 (BC_1, N_25, input, X), "& --BSR Pad not Bonded. Scan Cell 241 " 723 (BC_1, *,internal, 0), "& " 724 (BC_1, *,internal, 0), "& " 725 (BC_1, *,internal, 0), "& --BSR A12 N_26. Scan Cell 242 " 726 (BC_1, N_26, output3, X, 727, 0, Z), "& " 727 (BC_1, *, control, 0), "& " 728 (BC_1, N_26, input, X), "& --BSR Pad not Bonded. Scan Cell 243 " 729 (BC_1, *,internal, 0), "& " 730 (BC_1, *,internal, 0), "& " 731 (BC_1, *,internal, 0), "& --BSR E13 N_27. Scan Cell 244 " 732 (BC_1, N_27, output3, X, 733, 0, Z), "& " 733 (BC_1, *, control, 0), "& " 734 (BC_1, N_27, input, X), "& --BSR Pad not Bonded. Scan Cell 245 " 735 (BC_1, *,internal, 0), "& " 736 (BC_1, *,internal, 0), "& " 737 (BC_1, *,internal, 0), "& --BSR D13 N_28. Scan Cell 246 " 738 (BC_1, N_28, output3, X, 739, 0, Z), "& " 739 (BC_1, *, control, 0), "& " 740 (BC_1, N_28, input, X), "& --BSR Pad not Bonded. Scan Cell 247 " 741 (BC_1, *,internal, 0), "& " 742 (BC_1, *,internal, 0), "& " 743 (BC_1, *,internal, 0), "& --BSR C13 N_29. Scan Cell 248 " 744 (BC_1, N_29, output3, X, 745, 0, Z), "& " 745 (BC_1, *, control, 0), "& " 746 (BC_1, N_29, input, X), "& --BSR Pad not Bonded. Scan Cell 249 " 747 (BC_1, *,internal, 0), "& " 748 (BC_1, *,internal, 0), "& " 749 (BC_1, *,internal, 0), "& --BSR B13 N_30. Scan Cell 250 " 750 (BC_1, N_30, output3, X, 751, 0, Z), "& " 751 (BC_1, *, control, 0), "& " 752 (BC_1, N_30, input, X), "& --BSR Pad not Bonded. Scan Cell 251 " 753 (BC_1, *,internal, 0), "& " 754 (BC_1, *,internal, 0), "& " 755 (BC_1, *,internal, 0), "& --BSR A13 N_31. Scan Cell 252 " 756 (BC_1, N_31, output3, X, 757, 0, Z), "& " 757 (BC_1, *, control, 0), "& " 758 (BC_1, N_31, input, X), "& --BSR Pad not Bonded. Scan Cell 253 " 759 (BC_1, *,internal, 0), "& " 760 (BC_1, *,internal, 0), "& " 761 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 254 " 762 (BC_1, *,internal, 0), "& " 763 (BC_1, *,internal, 0), "& " 764 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 255 " 765 (BC_1, *,internal, 0), "& " 766 (BC_1, *,internal, 0), "& " 767 (BC_1, *,internal, 0), "& --BSR A14 N_32. Scan Cell 256 " 768 (BC_1, N_32, output3, X, 769, 0, Z), "& " 769 (BC_1, *, control, 0), "& " 770 (BC_1, N_32, input, X), "& --BSR Pad not Bonded. Scan Cell 257 " 771 (BC_1, *,internal, 0), "& " 772 (BC_1, *,internal, 0), "& " 773 (BC_1, *,internal, 0), "& --BSR B14 N_33. Scan Cell 258 " 774 (BC_1, N_33, output3, X, 775, 0, Z), "& " 775 (BC_1, *, control, 0), "& " 776 (BC_1, N_33, input, X), "& --BSR Pad not Bonded. Scan Cell 259 " 777 (BC_1, *,internal, 0), "& " 778 (BC_1, *,internal, 0), "& " 779 (BC_1, *,internal, 0), "& --BSR C14 N_34. Scan Cell 260 " 780 (BC_1, N_34, output3, X, 781, 0, Z), "& " 781 (BC_1, *, control, 0), "& " 782 (BC_1, N_34, input, X), "& --BSR Pad not Bonded. Scan Cell 261 " 783 (BC_1, *,internal, 0), "& " 784 (BC_1, *,internal, 0), "& " 785 (BC_1, *,internal, 0), "& --BSR D14 N_35. Scan Cell 262 " 786 (BC_1, N_35, output3, X, 787, 0, Z), "& " 787 (BC_1, *, control, 0), "& " 788 (BC_1, N_35, input, X), "& --BSR Pad not Bonded. Scan Cell 263 " 789 (BC_1, *,internal, 0), "& " 790 (BC_1, *,internal, 0), "& " 791 (BC_1, *,internal, 0), "& --BSR E14 N_36. Scan Cell 264 " 792 (BC_1, N_36, output3, X, 793, 0, Z), "& " 793 (BC_1, *, control, 0), "& " 794 (BC_1, N_36, input, X), "& --BSR Pad not Bonded. Scan Cell 265 " 795 (BC_1, *,internal, 0), "& " 796 (BC_1, *,internal, 0), "& " 797 (BC_1, *,internal, 0), "& --BSR A15 N_37. Scan Cell 266 " 798 (BC_1, N_37, output3, X, 799, 0, Z), "& " 799 (BC_1, *, control, 0), "& " 800 (BC_1, N_37, input, X), "& --BSR Pad not Bonded. Scan Cell 267 " 801 (BC_1, *,internal, 0), "& " 802 (BC_1, *,internal, 0), "& " 803 (BC_1, *,internal, 0), "& --BSR B15 N_38. Scan Cell 268 " 804 (BC_1, N_38, output3, X, 805, 0, Z), "& " 805 (BC_1, *, control, 0), "& " 806 (BC_1, N_38, input, X), "& --BSR Pad not Bonded. Scan Cell 269 " 807 (BC_1, *,internal, 0), "& " 808 (BC_1, *,internal, 0), "& " 809 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 270 " 810 (BC_1, *,internal, 0), "& " 811 (BC_1, *,internal, 0), "& " 812 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 271 " 813 (BC_1, *,internal, 0), "& " 814 (BC_1, *,internal, 0), "& " 815 (BC_1, *,internal, 0), "& --BSR C15 N_39. Scan Cell 272 " 816 (BC_1, N_39, output3, X, 817, 0, Z), "& " 817 (BC_1, *, control, 0), "& " 818 (BC_1, N_39, input, X), "& --BSR Pad not Bonded. Scan Cell 273 " 819 (BC_1, *,internal, 0), "& " 820 (BC_1, *,internal, 0), "& " 821 (BC_1, *,internal, 0), "& --BSR D15 N_40. Scan Cell 274 " 822 (BC_1, N_40, output3, X, 823, 0, Z), "& " 823 (BC_1, *, control, 0), "& " 824 (BC_1, N_40, input, X), "& --BSR Pad not Bonded. Scan Cell 275 " 825 (BC_1, *,internal, 0), "& " 826 (BC_1, *,internal, 0), "& " 827 (BC_1, *,internal, 0), "& --BSR A16 N_41. Scan Cell 276 " 828 (BC_1, N_41, output3, X, 829, 0, Z), "& " 829 (BC_1, *, control, 0), "& " 830 (BC_1, N_41, input, X), "& --BSR Pad not Bonded. Scan Cell 277 " 831 (BC_1, *,internal, 0), "& " 832 (BC_1, *,internal, 0), "& " 833 (BC_1, *,internal, 0), "& --BSR E15 N_42. Scan Cell 278 " 834 (BC_1, N_42, output3, X, 835, 0, Z), "& " 835 (BC_1, *, control, 0), "& " 836 (BC_1, N_42, input, X), "& --BSR B16 N_43. Scan Cell 279 " 837 (BC_1, N_43, output3, X, 838, 0, Z), "& " 838 (BC_1, *, control, 0), "& " 839 (BC_1, N_43, input, X), "& --BSR C16 N_44. Scan Cell 280 " 840 (BC_1, N_44, output3, X, 841, 0, Z), "& " 841 (BC_1, *, control, 0), "& " 842 (BC_1, N_44, input, X), "& --BSR A17 N_45. Scan Cell 281 " 843 (BC_1, N_45, output3, X, 844, 0, Z), "& " 844 (BC_1, *, control, 0), "& " 845 (BC_1, N_45, input, X), "& --BSR D16 N_46. Scan Cell 282 " 846 (BC_1, N_46, output3, X, 847, 0, Z), "& " 847 (BC_1, *, control, 0), "& " 848 (BC_1, N_46, input, X), "& --BSR E16 N_47. Scan Cell 283 " 849 (BC_1, N_47, output3, X, 850, 0, Z), "& " 850 (BC_1, *, control, 0), "& " 851 (BC_1, N_47, input, X), "& --BSR B17 N_48. Scan Cell 284 " 852 (BC_1, N_48, output3, X, 853, 0, Z), "& " 853 (BC_1, *, control, 0), "& " 854 (BC_1, N_48, input, X), "& --BSR A18 N_49. Scan Cell 285 " 855 (BC_1, N_49, output3, X, 856, 0, Z), "& " 856 (BC_1, *, control, 0), "& " 857 (BC_1, N_49, input, X), "& --BSR C17 N_50. Scan Cell 286 " 858 (BC_1, N_50, output3, X, 859, 0, Z), "& " 859 (BC_1, *, control, 0), "& " 860 (BC_1, N_50, input, X), "& --BSR D17 N_51. Scan Cell 287 " 861 (BC_1, N_51, output3, X, 862, 0, Z), "& " 862 (BC_1, *, control, 0), "& " 863 (BC_1, N_51, input, X), "& --BSR B18 N_52. Scan Cell 288 " 864 (BC_1, N_52, output3, X, 865, 0, Z), "& " 865 (BC_1, *, control, 0), "& " 866 (BC_1, N_52, input, X), "& --BSR E17 N_53. Scan Cell 289 " 867 (BC_1, N_53, output3, X, 868, 0, Z), "& " 868 (BC_1, *, control, 0), "& " 869 (BC_1, N_53, input, X), "& --BSR A19 N_54. Scan Cell 290 " 870 (BC_1, N_54, output3, X, 871, 0, Z), "& " 871 (BC_1, *, control, 0), "& " 872 (BC_1, N_54, input, X), "& --BSR C18 N_55. Scan Cell 291 " 873 (BC_1, N_55, output3, X, 874, 0, Z), "& " 874 (BC_1, *, control, 0), "& " 875 (BC_1, N_55, input, X), "& --BSR D18 N_56. Scan Cell 292 " 876 (BC_1, N_56, output3, X, 877, 0, Z), "& " 877 (BC_1, *, control, 0), "& " 878 (BC_1, N_56, input, X), "& --BSR B19 N_57. Scan Cell 293 " 879 (BC_1, N_57, output3, X, 880, 0, Z), "& " 880 (BC_1, *, control, 0), "& " 881 (BC_1, N_57, input, X), "& --BSR E18 N_58. Scan Cell 294 " 882 (BC_1, N_58, output3, X, 883, 0, Z), "& " 883 (BC_1, *, control, 0), "& " 884 (BC_1, N_58, input, X), "& --BSR C19 N_59. Scan Cell 295 " 885 (BC_1, N_59, output3, X, 886, 0, Z), "& " 886 (BC_1, *, control, 0), "& " 887 (BC_1, N_59, input, X), "& --BSR D19 N_60. Scan Cell 296 " 888 (BC_1, N_60, output3, X, 889, 0, Z), "& " 889 (BC_1, *, control, 0), "& " 890 (BC_1, N_60, input, X), "& --BSR C20 N_61. Scan Cell 297 " 891 (BC_1, N_61, output3, X, 892, 0, Z), "& " 892 (BC_1, *, control, 0), "& " 893 (BC_1, N_61, input, X), "& --BSR E19 N_62. Scan Cell 298 " 894 (BC_1, N_62, output3, X, 895, 0, Z), "& " 895 (BC_1, *, control, 0), "& " 896 (BC_1, N_62, input, X), "& --BSR D20 N_63. Scan Cell 299 " 897 (BC_1, N_63, output3, X, 898, 0, Z), "& " 898 (BC_1, *, control, 0), "& " 899 (BC_1, N_63, input, X), "& --BSR D21 N_64. Scan Cell 300 " 900 (BC_1, N_64, output3, X, 901, 0, Z), "& " 901 (BC_1, *, control, 0), "& " 902 (BC_1, N_64, input, X), "& --BSR H23 E_57. Scan Cell 301 " 903 (BC_1, E_57, output3, X, 904, 0, Z), "& " 904 (BC_1, *, control, 0), "& " 905 (BC_1, E_57, input, X), "& --BSR H24 E_56. Scan Cell 302 " 906 (BC_1, E_56, output3, X, 907, 0, Z), "& " 907 (BC_1, *, control, 0), "& " 908 (BC_1, E_56, input, X), "& --BSR G26 E_55. Scan Cell 303 " 909 (BC_1, E_55, output3, X, 910, 0, Z), "& " 910 (BC_1, *, control, 0), "& " 911 (BC_1, E_55, input, X), "& --BSR J22 E_54. Scan Cell 304 " 912 (BC_1, E_54, output3, X, 913, 0, Z), "& " 913 (BC_1, *, control, 0), "& " 914 (BC_1, E_54, input, X), "& --BSR H25 E_53. Scan Cell 305 " 915 (BC_1, E_53, output3, X, 916, 0, Z), "& " 916 (BC_1, *, control, 0), "& " 917 (BC_1, E_53, input, X), "& --BSR J23 E_52. Scan Cell 306 " 918 (BC_1, E_52, output3, X, 919, 0, Z), "& " 919 (BC_1, *, control, 0), "& " 920 (BC_1, E_52, input, X), "& --BSR J24 E_51. Scan Cell 307 " 921 (BC_1, E_51, output3, X, 922, 0, Z), "& " 922 (BC_1, *, control, 0), "& " 923 (BC_1, E_51, input, X), "& --BSR H26 E_50. Scan Cell 308 " 924 (BC_1, E_50, output3, X, 925, 0, Z), "& " 925 (BC_1, *, control, 0), "& " 926 (BC_1, E_50, input, X), "& --BSR K22 E_49. Scan Cell 309 " 927 (BC_1, E_49, output3, X, 928, 0, Z), "& " 928 (BC_1, *, control, 0), "& " 929 (BC_1, E_49, input, X), "& --BSR J25 E_48. Scan Cell 310 " 930 (BC_1, E_48, output3, X, 931, 0, Z), "& " 931 (BC_1, *, control, 0), "& " 932 (BC_1, E_48, input, X), "& --BSR K23 E_47. Scan Cell 311 " 933 (BC_1, E_47, output3, X, 934, 0, Z), "& " 934 (BC_1, *, control, 0), "& " 935 (BC_1, E_47, input, X), "& --BSR Pad not Bonded. Scan Cell 312 " 936 (BC_1, *,internal, 0), "& " 937 (BC_1, *,internal, 0), "& " 938 (BC_1, *,internal, 0), "& --BSR J26 E_46. Scan Cell 313 " 939 (BC_1, E_46, output3, X, 940, 0, Z), "& " 940 (BC_1, *, control, 0), "& " 941 (BC_1, E_46, input, X), "& --BSR K24 E_45. Scan Cell 314 " 942 (BC_1, E_45, output3, X, 943, 0, Z), "& " 943 (BC_1, *, control, 0), "& " 944 (BC_1, E_45, input, X), "& --BSR K25 E_44. Scan Cell 315 " 945 (BC_1, E_44, output3, X, 946, 0, Z), "& " 946 (BC_1, *, control, 0), "& " 947 (BC_1, E_44, input, X), "& --BSR L22 E_43. Scan Cell 316 " 948 (BC_1, E_43, output3, X, 949, 0, Z), "& " 949 (BC_1, *, control, 0), "& " 950 (BC_1, E_43, input, X), "& --BSR L23 E_42. Scan Cell 317 " 951 (BC_1, E_42, output3, X, 952, 0, Z), "& " 952 (BC_1, *, control, 0), "& " 953 (BC_1, E_42, input, X), "& --BSR K26 E_41. Scan Cell 318 " 954 (BC_1, E_41, output3, X, 955, 0, Z), "& " 955 (BC_1, *, control, 0), "& " 956 (BC_1, E_41, input, X), "& --BSR L24 E_40. Scan Cell 319 " 957 (BC_1, E_40, output3, X, 958, 0, Z), "& " 958 (BC_1, *, control, 0), "& " 959 (BC_1, E_40, input, X), "& --BSR L25 E_39. Scan Cell 320 " 960 (BC_1, E_39, output3, X, 961, 0, Z), "& " 961 (BC_1, *, control, 0), "& " 962 (BC_1, E_39, input, X), "& --BSR L26 E_38. Scan Cell 321 " 963 (BC_1, E_38, output3, X, 964, 0, Z), "& " 964 (BC_1, *, control, 0), "& " 965 (BC_1, E_38, input, X), "& --BSR M23 E_37. Scan Cell 322 " 966 (BC_1, E_37, output3, X, 967, 0, Z), "& " 967 (BC_1, *, control, 0), "& " 968 (BC_1, E_37, input, X), "& --BSR M24 E_36. Scan Cell 323 " 969 (BC_1, E_36, output3, X, 970, 0, Z), "& " 970 (BC_1, *, control, 0), "& " 971 (BC_1, E_36, input, X), "& --BSR M25 E_35. Scan Cell 324 " 972 (BC_1, E_35, output3, X, 973, 0, Z), "& " 973 (BC_1, *, control, 0), "& " 974 (BC_1, E_35, input, X), "& --BSR M26 E_34. Scan Cell 325 " 975 (BC_1, E_34, output3, X, 976, 0, Z), "& " 976 (BC_1, *, control, 0), "& " 977 (BC_1, E_34, input, X), "& --BSR N25 E_33. Scan Cell 326 " 978 (BC_1, E_33, output3, X, 979, 0, Z), "& " 979 (BC_1, *, control, 0), "& " 980 (BC_1, E_33, input, X), "& --BSR M22 E_32. Scan Cell 327 " 981 (BC_1, E_32, output3, X, 982, 0, Z), "& " 982 (BC_1, *, control, 0), "& " 983 (BC_1, E_32, input, X), "& --BSR Pad not Bonded. Scan Cell 328 " 984 (BC_1, *,internal, 0), "& " 985 (BC_1, *,internal, 0), "& " 986 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 329 " 987 (BC_1, *,internal, 0), "& " 988 (BC_1, *,internal, 0), "& " 989 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 330 " 990 (BC_1, *,internal, 0), "& " 991 (BC_1, *,internal, 0), "& " 992 (BC_1, *,internal, 0), "& --BSR P26 E_30. Scan Cell 331 " 993 (BC_1, *,internal, X), "& " 994 (BC_1, *,internal, 0), "& " 995 (BC_1, E_30, input, X), "& --BSR Pad not Bonded. Scan Cell 332 " 996 (BC_1, *,internal, 0), "& " 997 (BC_1, *,internal, 0), "& " 998 (BC_1, *,internal, 0), "& --BSR Pad not Bonded. Scan Cell 333 " 999 (BC_1, *,internal, 0), "& " 1000 (BC_1, *,internal, 0), "& " 1001 (BC_1, *,internal, 0), "& --BSR N23 E_29. Scan Cell 334 " 1002 (BC_1, E_29, output3, X, 1003, 0, Z), "& " 1003 (BC_1, *, control, 0), "& " 1004 (BC_1, E_29, input, X), "& --BSR P25 E_28. Scan Cell 335 " 1005 (BC_1, E_28, output3, X, 1006, 0, Z), "& " 1006 (BC_1, *, control, 0), "& " 1007 (BC_1, E_28, input, X), "& --BSR P24 E_27. Scan Cell 336 " 1008 (BC_1, E_27, output3, X, 1009, 0, Z), "& " 1009 (BC_1, *, control, 0), "& " 1010 (BC_1, E_27, input, X), "& --BSR P22 E_26. Scan Cell 337 " 1011 (BC_1, E_26, output3, X, 1012, 0, Z), "& " 1012 (BC_1, *, control, 0), "& " 1013 (BC_1, E_26, input, X), "& --BSR P23 E_25. Scan Cell 338 " 1014 (BC_1, E_25, output3, X, 1015, 0, Z), "& " 1015 (BC_1, *, control, 0), "& " 1016 (BC_1, E_25, input, X), "& --BSR R26 E_24. Scan Cell 339 " 1017 (BC_1, E_24, output3, X, 1018, 0, Z), "& " 1018 (BC_1, *, control, 0), "& " 1019 (BC_1, E_24, input, X), "& --BSR R25 E_23. Scan Cell 340 " 1020 (BC_1, E_23, output3, X, 1021, 0, Z), "& " 1021 (BC_1, *, control, 0), "& " 1022 (BC_1, E_23, input, X), "& --BSR R24 E_22. Scan Cell 341 " 1023 (BC_1, E_22, output3, X, 1024, 0, Z), "& " 1024 (BC_1, *, control, 0), "& " 1025 (BC_1, E_22, input, X), "& --BSR R23 E_21. Scan Cell 342 " 1026 (BC_1, E_21, output3, X, 1027, 0, Z), "& " 1027 (BC_1, *, control, 0), "& " 1028 (BC_1, E_21, input, X), "& --BSR R22 E_20. Scan Cell 343 " 1029 (BC_1, E_20, output3, X, 1030, 0, Z), "& " 1030 (BC_1, *, control, 0), "& " 1031 (BC_1, E_20, input, X), "& --BSR T26 E_19. Scan Cell 344 " 1032 (BC_1, E_19, output3, X, 1033, 0, Z), "& " 1033 (BC_1, *, control, 0), "& " 1034 (BC_1, E_19, input, X), "& --BSR T25 E_18. Scan Cell 345 " 1035 (BC_1, E_18, output3, X, 1036, 0, Z), "& " 1036 (BC_1, *, control, 0), "& " 1037 (BC_1, E_18, input, X), "& --BSR T24 E_17. Scan Cell 346 " 1038 (BC_1, E_17, output3, X, 1039, 0, Z), "& " 1039 (BC_1, *, control, 0), "& " 1040 (BC_1, E_17, input, X), "& --BSR T23 E_16. Scan Cell 347 " 1041 (BC_1, E_16, output3, X, 1042, 0, Z), "& " 1042 (BC_1, *, control, 0), "& " 1043 (BC_1, E_16, input, X), "& --BSR T22 E_15. Scan Cell 348 " 1044 (BC_1, E_15, output3, X, 1045, 0, Z), "& " 1045 (BC_1, *, control, 0), "& " 1046 (BC_1, E_15, input, X), "& --BSR U26 E_14. Scan Cell 349 " 1047 (BC_1, E_14, output3, X, 1048, 0, Z), "& " 1048 (BC_1, *, control, 0), "& " 1049 (BC_1, E_14, input, X), "& --BSR U25 E_13. Scan Cell 350 " 1050 (BC_1, E_13, output3, X, 1051, 0, Z), "& " 1051 (BC_1, *, control, 0), "& " 1052 (BC_1, E_13, input, X), "& --BSR U24 E_12. Scan Cell 351 " 1053 (BC_1, E_12, output3, X, 1054, 0, Z), "& " 1054 (BC_1, *, control, 0), "& " 1055 (BC_1, E_12, input, X), "& --BSR U23 E_11. Scan Cell 352 " 1056 (BC_1, E_11, output3, X, 1057, 0, Z), "& " 1057 (BC_1, *, control, 0), "& " 1058 (BC_1, E_11, input, X), "& --BSR U22 E_10. Scan Cell 353 " 1059 (BC_1, E_10, output3, X, 1060, 0, Z), "& " 1060 (BC_1, *, control, 0), "& " 1061 (BC_1, E_10, input, X), "& --BSR V26 E_9. Scan Cell 354 " 1062 (BC_1, E_9, output3, X, 1063, 0, Z), "& " 1063 (BC_1, *, control, 0), "& " 1064 (BC_1, E_9, input, X), "& --BSR V25 E_8. Scan Cell 355 " 1065 (BC_1, E_8, output3, X, 1066, 0, Z), "& " 1066 (BC_1, *, control, 0), "& " 1067 (BC_1, E_8, input, X), "& --BSR V24 E_7. Scan Cell 356 " 1068 (BC_1, E_7, output3, X, 1069, 0, Z), "& " 1069 (BC_1, *, control, 0), "& " 1070 (BC_1, E_7, input, X), "& --BSR V23 E_6. Scan Cell 357 " 1071 (BC_1, E_6, output3, X, 1072, 0, Z), "& " 1072 (BC_1, *, control, 0), "& " 1073 (BC_1, E_6, input, X), "& --BSR V22 E_5. Scan Cell 358 " 1074 (BC_1, E_5, output3, X, 1075, 0, Z), "& " 1075 (BC_1, *, control, 0), "& " 1076 (BC_1, E_5, input, X), "& --BSR W26 E_4. Scan Cell 359 " 1077 (BC_1, E_4, output3, X, 1078, 0, Z), "& " 1078 (BC_1, *, control, 0), "& " 1079 (BC_1, E_4, input, X), "& --BSR W25 E_3. Scan Cell 360 " 1080 (BC_1, E_3, output3, X, 1081, 0, Z), "& " 1081 (BC_1, *, control, 0), "& " 1082 (BC_1, E_3, input, X), "& --BSR W24 E_2. Scan Cell 361 " 1083 (BC_1, E_2, output3, X, 1084, 0, Z), "& " 1084 (BC_1, *, control, 0), "& " 1085 (BC_1, E_2, input, X), "& --BSR W23 E_1. Scan Cell 362 " 1086 (BC_1, E_1, output3, X, 1087, 0, Z), "& " 1087 (BC_1, *, control, 0), "& " 1088 (BC_1, E_1, input, X), "& --BSR Pad not Bonded. Scan Cell 363 " 1089 (BC_1, *,internal, 0), "& " 1090 (BC_1, *,internal, 0), "& " 1091 (BC_1, *,internal, 0) "; end APA150bg456;