-- C:\Documents and Settings\nguyend\workspace_backup\BSDL\src\Work/9_0_0_17_rel9/9_0_0_17_rel9_bsdl/common/AGLN030V2Z_UC81.bsd -- FAMILY: IGLOO -- DEVICE: AGLN030V2Z -- PACKAGE: 81 UC -- DESIGNER VERSION: 9.0.0.17 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity AGLN030V2Zuc81 is generic (PHYSICAL_PIN_MAP : string := "uc81"); port( GND :linkage bit_vector (0 to 1 ); LLA0R1AL006 :inout bit; LLB0R1AL005 :inout bit; LLC0R1AL007 :inout bit; LRA0R0AR009 :inout bit; LRB0R0AR008 :inout bit; LRC0R0AR010 :inout bit; R0AR002 :inout bit; R0AR004 :inout bit; R0AR006 :inout bit; R0AR011 :inout bit; R0AR012 :inout bit; R0AT009 :inout bit; R0AT013 :inout bit; R0AT017 :inout bit; R0AT021 :inout bit; R0AT025 :inout bit; R0AT029 :inout bit; R0AT031 :inout bit; R0AT033 :inout bit; R0AT035 :inout bit; R0AT037 :inout bit; R0AT039 :inout bit; R0AT041 :inout bit; R0AT043 :inout bit; R0AT045 :inout bit; R0AT047 :inout bit; R0AT049 :inout bit; R0AT051 :inout bit; R0AT053 :inout bit; R0AT055 :inout bit; R0AT057 :inout bit; R0AT059 :inout bit; R0AT061 :inout bit; R0AT063 :inout bit; R0AT065 :inout bit; R0AT067 :inout bit; R1AB005 :inout bit; R1AB007 :inout bit; R1AB009 :inout bit; R1AB011 :inout bit; R1AB013 :inout bit; R1AB015 :inout bit; R1AB017 :inout bit; R1AB019 :inout bit; R1AB021 :inout bit; R1AB023 :inout bit; R1AB025 :inout bit; R1AB029 :inout bit; R1AB031 :inout bit; R1AB033 :inout bit; R1AB039 :inout bit; R1AB051 :inout bit; R1AB053 :inout bit; R1AB055 :inout bit; R1AB057 :inout bit; R1AB059 :inout bit; R1AB061 :inout bit; R1AB063 :inout bit; R1AL001 :inout bit; R1AL002 :inout bit; R1AL008 :inout bit; R1AL010 :inout bit; R1AL011 :inout bit; R1AT001 :inout bit; R1AT003 :inout bit; R1AT005 :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VCC :linkage bit_vector (0 to 1 ); VCCIB0 :linkage bit_vector (0 to 1 ); VCCIB1 :linkage bit_vector (0 to 1 ); VJTAG :linkage bit; VPUMP :linkage bit ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of AGLN030V2Zuc81: entity is "STD_1149_1_1993"; attribute PIN_MAP of AGLN030V2Zuc81 : entity is PHYSICAL_PIN_MAP; constant uc81 : PIN_MAP_STRING:= "GND :(D6, F4), "& "LLA0R1AL006:E2, "& "LLB0R1AL005:E1, "& "LLC0R1AL007:E3, "& "LRA0R0AR009:E8, "& "LRB0R0AR008:E9, "& "LRC0R0AR010:E7, "& "R0AR002 :F9, "& "R0AR004 :F8, "& "R0AR006 :F7, "& "R0AR011 :D8, "& "R0AR012 :D9, "& "R0AT009 :A1, "& "R0AT013 :A2, "& "R0AT017 :B2, "& "R0AT021 :A3, "& "R0AT025 :C3, "& "R0AT029 :B3, "& "R0AT031 :A4, "& "R0AT033 :C4, "& "R0AT035 :B4, "& "R0AT037 :C6, "& "R0AT039 :B5, "& "R0AT041 :A5, "& "R0AT043 :C5, "& "R0AT045 :C7, "& "R0AT047 :A6, "& "R0AT049 :B6, "& "R0AT051 :B7, "& "R0AT053 :A7, "& "R0AT055 :D7, "& "R0AT057 :A8, "& "R0AT059 :B9, "& "R0AT061 :A9, "& "R0AT063 :C9, "& "R0AT065 :B8, "& "R0AT067 :C8, "& "R1AB005 :G2, "& "R1AB007 :G1, "& "R1AB009 :F3, "& "R1AB011 :J1, "& "R1AB013 :H1, "& "R1AB015 :J2, "& "R1AB017 :H2, "& "R1AB019 :J3, "& "R1AB021 :H3, "& "R1AB023 :G3, "& "R1AB025 :J4, "& "R1AB029 :H4, "& "R1AB031 :G4, "& "R1AB033 :J5, "& "R1AB039 :G5, "& "R1AB051 :H5, "& "R1AB053 :F6, "& "R1AB055 :G7, "& "R1AB057 :G6, "& "R1AB059 :J6, "& "R1AB061 :H6, "& "R1AB063 :H7, "& "R1AL001 :F2, "& "R1AL002 :F1, "& "R1AL008 :D1, "& "R1AL010 :D2, "& "R1AL011 :D3, "& "R1AT001 :C1, "& "R1AT003 :C2, "& "R1AT005 :B1, "& "TCK :J7, "& "TDI :H8, "& "TDO :H9, "& "TMS :J8, "& "TRST :G9, "& "VCC :(D4, E5), "& "VCCIB0 :(D5, E6), "& "VCCIB1 :(E4, F5), "& "VJTAG :G8, "& "VPUMP :J9 "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.00e+007, BOTH); attribute INSTRUCTION_LENGTH of AGLN030V2Zuc81 : entity is 8; attribute INSTRUCTION_OPCODE of AGLN030V2Zuc81 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "INTEST (00000110), "& "USERCODE (00001110) "; attribute INSTRUCTION_CAPTURE of AGLN030V2Zuc81 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of AGLN030V2Zuc81 : entity is "XXXXX100100100000001000111001111"; attribute USERCODE_REGISTER of AGLN030V2Zuc81 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of AGLN030V2Zuc81 : entity is "BOUNDARY(EXTEST, SAMPLE, INTEST), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of AGLN030V2Zuc81 : entity is 288; attribute BOUNDARY_REGISTER of AGLN030V2Zuc81 : entity is -- num cell port function safe [ccell disval rslt] --BSR Pad not Bonded. Scan Cell 0 " 0 (BC_1, *,internal, X), "& " 1 (BC_1, *,internal, X), "& " 2 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 1 " 3 (BC_1, *,internal, X), "& " 4 (BC_1, *,internal, X), "& " 5 (BC_1, *,internal, X), "& --BSR H7 R1AB063. Scan Cell 2 " 6 (BC_1, R1AB063, output3, X, 7, 0, Z), "& " 7 (BC_1, *, control, 0), "& " 8 (BC_1, R1AB063, input, X), "& --BSR H6 R1AB061. Scan Cell 3 " 9 (BC_1, R1AB061, output3, X, 10, 0, Z), "& " 10 (BC_1, *, control, 0), "& " 11 (BC_1, R1AB061, input, X), "& --BSR J6 R1AB059. Scan Cell 4 " 12 (BC_1, R1AB059, output3, X, 13, 0, Z), "& " 13 (BC_1, *, control, 0), "& " 14 (BC_1, R1AB059, input, X), "& --BSR G6 R1AB057. Scan Cell 5 " 15 (BC_1, R1AB057, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, R1AB057, input, X), "& --BSR G7 R1AB055. Scan Cell 6 " 18 (BC_1, R1AB055, output3, X, 19, 0, Z), "& " 19 (BC_1, *, control, 0), "& " 20 (BC_1, R1AB055, input, X), "& --BSR F6 R1AB053. Scan Cell 7 " 21 (BC_1, R1AB053, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, R1AB053, input, X), "& --BSR H5 R1AB051. Scan Cell 8 " 24 (BC_1, R1AB051, output3, X, 25, 0, Z), "& " 25 (BC_1, *, control, 0), "& " 26 (BC_1, R1AB051, input, X), "& --BSR Pad not Bonded. Scan Cell 9 " 27 (BC_1, *,internal, X), "& " 28 (BC_1, *,internal, X), "& " 29 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 10 " 30 (BC_1, *,internal, X), "& " 31 (BC_1, *,internal, X), "& " 32 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 11 " 33 (BC_1, *,internal, X), "& " 34 (BC_1, *,internal, X), "& " 35 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 12 " 36 (BC_1, *,internal, X), "& " 37 (BC_1, *,internal, X), "& " 38 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 13 " 39 (BC_1, *,internal, X), "& " 40 (BC_1, *,internal, X), "& " 41 (BC_1, *,internal, X), "& --BSR G5 R1AB039. Scan Cell 14 " 42 (BC_1, R1AB039, output3, X, 43, 0, Z), "& " 43 (BC_1, *, control, 0), "& " 44 (BC_1, R1AB039, input, X), "& --BSR Pad not Bonded. Scan Cell 15 " 45 (BC_1, *,internal, X), "& " 46 (BC_1, *,internal, X), "& " 47 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 16 " 48 (BC_1, *,internal, X), "& " 49 (BC_1, *,internal, X), "& " 50 (BC_1, *,internal, X), "& --BSR J5 R1AB033. Scan Cell 17 " 51 (BC_1, R1AB033, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, R1AB033, input, X), "& --BSR G4 R1AB031. Scan Cell 18 " 54 (BC_1, R1AB031, output3, X, 55, 0, Z), "& " 55 (BC_1, *, control, 0), "& " 56 (BC_1, R1AB031, input, X), "& --BSR H4 R1AB029. Scan Cell 19 " 57 (BC_1, R1AB029, output3, X, 58, 0, Z), "& " 58 (BC_1, *, control, 0), "& " 59 (BC_1, R1AB029, input, X), "& --BSR Pad not Bonded. Scan Cell 20 " 60 (BC_1, *,internal, X), "& " 61 (BC_1, *,internal, X), "& " 62 (BC_1, *,internal, X), "& --BSR J4 R1AB025. Scan Cell 21 " 63 (BC_1, R1AB025, output3, X, 64, 0, Z), "& " 64 (BC_1, *, control, 0), "& " 65 (BC_1, R1AB025, input, X), "& --BSR G3 R1AB023. Scan Cell 22 " 66 (BC_1, R1AB023, output3, X, 67, 0, Z), "& " 67 (BC_1, *, control, 0), "& " 68 (BC_1, R1AB023, input, X), "& --BSR H3 R1AB021. Scan Cell 23 " 69 (BC_1, R1AB021, output3, X, 70, 0, Z), "& " 70 (BC_1, *, control, 0), "& " 71 (BC_1, R1AB021, input, X), "& --BSR J3 R1AB019. Scan Cell 24 " 72 (BC_1, R1AB019, output3, X, 73, 0, Z), "& " 73 (BC_1, *, control, 0), "& " 74 (BC_1, R1AB019, input, X), "& --BSR H2 R1AB017. Scan Cell 25 " 75 (BC_1, R1AB017, output3, X, 76, 0, Z), "& " 76 (BC_1, *, control, 0), "& " 77 (BC_1, R1AB017, input, X), "& --BSR J2 R1AB015. Scan Cell 26 " 78 (BC_1, R1AB015, output3, X, 79, 0, Z), "& " 79 (BC_1, *, control, 0), "& " 80 (BC_1, R1AB015, input, X), "& --BSR H1 R1AB013. Scan Cell 27 " 81 (BC_1, R1AB013, output3, X, 82, 0, Z), "& " 82 (BC_1, *, control, 0), "& " 83 (BC_1, R1AB013, input, X), "& --BSR J1 R1AB011. Scan Cell 28 " 84 (BC_1, R1AB011, output3, X, 85, 0, Z), "& " 85 (BC_1, *, control, 0), "& " 86 (BC_1, R1AB011, input, X), "& --BSR F3 R1AB009. Scan Cell 29 " 87 (BC_1, R1AB009, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, R1AB009, input, X), "& --BSR G1 R1AB007. Scan Cell 30 " 90 (BC_1, R1AB007, output3, X, 91, 0, Z), "& " 91 (BC_1, *, control, 0), "& " 92 (BC_1, R1AB007, input, X), "& --BSR G2 R1AB005. Scan Cell 31 " 93 (BC_1, R1AB005, output3, X, 94, 0, Z), "& " 94 (BC_1, *, control, 0), "& " 95 (BC_1, R1AB005, input, X), "& --BSR Pad not Bonded. Scan Cell 32 " 96 (BC_1, *,internal, X), "& " 97 (BC_1, *,internal, X), "& " 98 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 33 " 99 (BC_1, *,internal, X), "& " 100 (BC_1, *,internal, X), "& " 101 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 34 " 102 (BC_1, *,internal, X), "& " 103 (BC_1, *,internal, X), "& " 104 (BC_1, *,internal, X), "& --BSR F2 R1AL001. Scan Cell 35 " 105 (BC_1, R1AL001, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, R1AL001, input, X), "& --BSR F1 R1AL002. Scan Cell 36 " 108 (BC_1, R1AL002, output3, X, 109, 0, Z), "& " 109 (BC_1, *, control, 0), "& " 110 (BC_1, R1AL002, input, X), "& --BSR Pad not Bonded. Scan Cell 37 " 111 (BC_1, *,internal, X), "& " 112 (BC_1, *,internal, X), "& " 113 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR E1 LLB0R1AL005. Scan Cell 39 " 117 (BC_1, LLB0R1AL005, output3, X, 118, 0, Z), "& " 118 (BC_1, *, control, 0), "& " 119 (BC_1, LLB0R1AL005, input, X), "& --BSR E2 LLA0R1AL006. Scan Cell 40 " 120 (BC_1, LLA0R1AL006, output3, X, 121, 0, Z), "& " 121 (BC_1, *, control, 0), "& " 122 (BC_1, LLA0R1AL006, input, X), "& --BSR E3 LLC0R1AL007. Scan Cell 41 " 123 (BC_1, LLC0R1AL007, output3, X, 124, 0, Z), "& " 124 (BC_1, *, control, 0), "& " 125 (BC_1, LLC0R1AL007, input, X), "& --BSR D1 R1AL008. Scan Cell 42 " 126 (BC_1, R1AL008, output3, X, 127, 0, Z), "& " 127 (BC_1, *, control, 0), "& " 128 (BC_1, R1AL008, input, X), "& --BSR Pad not Bonded. Scan Cell 43 " 129 (BC_1, *,internal, X), "& " 130 (BC_1, *,internal, X), "& " 131 (BC_1, *,internal, X), "& --BSR D2 R1AL010. Scan Cell 44 " 132 (BC_1, R1AL010, output3, X, 133, 0, Z), "& " 133 (BC_1, *, control, 0), "& " 134 (BC_1, R1AL010, input, X), "& --BSR D3 R1AL011. Scan Cell 45 " 135 (BC_1, R1AL011, output3, X, 136, 0, Z), "& " 136 (BC_1, *, control, 0), "& " 137 (BC_1, R1AL011, input, X), "& --BSR Pad not Bonded. Scan Cell 46 " 138 (BC_1, *,internal, X), "& " 139 (BC_1, *,internal, X), "& " 140 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 47 " 141 (BC_1, *,internal, X), "& " 142 (BC_1, *,internal, X), "& " 143 (BC_1, *,internal, X), "& --BSR C1 R1AT001. Scan Cell 48 " 144 (BC_1, R1AT001, output3, X, 145, 0, Z), "& " 145 (BC_1, *, control, 0), "& " 146 (BC_1, R1AT001, input, X), "& --BSR C2 R1AT003. Scan Cell 49 " 147 (BC_1, R1AT003, output3, X, 148, 0, Z), "& " 148 (BC_1, *, control, 0), "& " 149 (BC_1, R1AT003, input, X), "& --BSR B1 R1AT005. Scan Cell 50 " 150 (BC_1, R1AT005, output3, X, 151, 0, Z), "& " 151 (BC_1, *, control, 0), "& " 152 (BC_1, R1AT005, input, X), "& --BSR Pad not Bonded. Scan Cell 51 " 153 (BC_1, *,internal, X), "& " 154 (BC_1, *,internal, X), "& " 155 (BC_1, *,internal, X), "& --BSR A1 R0AT009. Scan Cell 52 " 156 (BC_1, R0AT009, output3, X, 157, 0, Z), "& " 157 (BC_1, *, control, 0), "& " 158 (BC_1, R0AT009, input, X), "& --BSR Pad not Bonded. Scan Cell 53 " 159 (BC_1, *,internal, X), "& " 160 (BC_1, *,internal, X), "& " 161 (BC_1, *,internal, X), "& --BSR A2 R0AT013. Scan Cell 54 " 162 (BC_1, R0AT013, output3, X, 163, 0, Z), "& " 163 (BC_1, *, control, 0), "& " 164 (BC_1, R0AT013, input, X), "& --BSR Pad not Bonded. Scan Cell 55 " 165 (BC_1, *,internal, X), "& " 166 (BC_1, *,internal, X), "& " 167 (BC_1, *,internal, X), "& --BSR B2 R0AT017. Scan Cell 56 " 168 (BC_1, R0AT017, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, R0AT017, input, X), "& --BSR Pad not Bonded. Scan Cell 57 " 171 (BC_1, *,internal, X), "& " 172 (BC_1, *,internal, X), "& " 173 (BC_1, *,internal, X), "& --BSR A3 R0AT021. Scan Cell 58 " 174 (BC_1, R0AT021, output3, X, 175, 0, Z), "& " 175 (BC_1, *, control, 0), "& " 176 (BC_1, R0AT021, input, X), "& --BSR Pad not Bonded. Scan Cell 59 " 177 (BC_1, *,internal, X), "& " 178 (BC_1, *,internal, X), "& " 179 (BC_1, *,internal, X), "& --BSR C3 R0AT025. Scan Cell 60 " 180 (BC_1, R0AT025, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, R0AT025, input, X), "& --BSR Pad not Bonded. Scan Cell 61 " 183 (BC_1, *,internal, X), "& " 184 (BC_1, *,internal, X), "& " 185 (BC_1, *,internal, X), "& --BSR B3 R0AT029. Scan Cell 62 " 186 (BC_1, R0AT029, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, R0AT029, input, X), "& --BSR A4 R0AT031. Scan Cell 63 " 189 (BC_1, R0AT031, output3, X, 190, 0, Z), "& " 190 (BC_1, *, control, 0), "& " 191 (BC_1, R0AT031, input, X), "& --BSR C4 R0AT033. Scan Cell 64 " 192 (BC_1, R0AT033, output3, X, 193, 0, Z), "& " 193 (BC_1, *, control, 0), "& " 194 (BC_1, R0AT033, input, X), "& --BSR B4 R0AT035. Scan Cell 65 " 195 (BC_1, R0AT035, output3, X, 196, 0, Z), "& " 196 (BC_1, *, control, 0), "& " 197 (BC_1, R0AT035, input, X), "& --BSR C6 R0AT037. Scan Cell 66 " 198 (BC_1, R0AT037, output3, X, 199, 0, Z), "& " 199 (BC_1, *, control, 0), "& " 200 (BC_1, R0AT037, input, X), "& --BSR B5 R0AT039. Scan Cell 67 " 201 (BC_1, R0AT039, output3, X, 202, 0, Z), "& " 202 (BC_1, *, control, 0), "& " 203 (BC_1, R0AT039, input, X), "& --BSR A5 R0AT041. Scan Cell 68 " 204 (BC_1, R0AT041, output3, X, 205, 0, Z), "& " 205 (BC_1, *, control, 0), "& " 206 (BC_1, R0AT041, input, X), "& --BSR C5 R0AT043. Scan Cell 69 " 207 (BC_1, R0AT043, output3, X, 208, 0, Z), "& " 208 (BC_1, *, control, 0), "& " 209 (BC_1, R0AT043, input, X), "& --BSR C7 R0AT045. Scan Cell 70 " 210 (BC_1, R0AT045, output3, X, 211, 0, Z), "& " 211 (BC_1, *, control, 0), "& " 212 (BC_1, R0AT045, input, X), "& --BSR A6 R0AT047. Scan Cell 71 " 213 (BC_1, R0AT047, output3, X, 214, 0, Z), "& " 214 (BC_1, *, control, 0), "& " 215 (BC_1, R0AT047, input, X), "& --BSR B6 R0AT049. Scan Cell 72 " 216 (BC_1, R0AT049, output3, X, 217, 0, Z), "& " 217 (BC_1, *, control, 0), "& " 218 (BC_1, R0AT049, input, X), "& --BSR B7 R0AT051. Scan Cell 73 " 219 (BC_1, R0AT051, output3, X, 220, 0, Z), "& " 220 (BC_1, *, control, 0), "& " 221 (BC_1, R0AT051, input, X), "& --BSR A7 R0AT053. Scan Cell 74 " 222 (BC_1, R0AT053, output3, X, 223, 0, Z), "& " 223 (BC_1, *, control, 0), "& " 224 (BC_1, R0AT053, input, X), "& --BSR D7 R0AT055. Scan Cell 75 " 225 (BC_1, R0AT055, output3, X, 226, 0, Z), "& " 226 (BC_1, *, control, 0), "& " 227 (BC_1, R0AT055, input, X), "& --BSR A8 R0AT057. Scan Cell 76 " 228 (BC_1, R0AT057, output3, X, 229, 0, Z), "& " 229 (BC_1, *, control, 0), "& " 230 (BC_1, R0AT057, input, X), "& --BSR B9 R0AT059. Scan Cell 77 " 231 (BC_1, R0AT059, output3, X, 232, 0, Z), "& " 232 (BC_1, *, control, 0), "& " 233 (BC_1, R0AT059, input, X), "& --BSR A9 R0AT061. Scan Cell 78 " 234 (BC_1, R0AT061, output3, X, 235, 0, Z), "& " 235 (BC_1, *, control, 0), "& " 236 (BC_1, R0AT061, input, X), "& --BSR C9 R0AT063. Scan Cell 79 " 237 (BC_1, R0AT063, output3, X, 238, 0, Z), "& " 238 (BC_1, *, control, 0), "& " 239 (BC_1, R0AT063, input, X), "& --BSR B8 R0AT065. Scan Cell 80 " 240 (BC_1, R0AT065, output3, X, 241, 0, Z), "& " 241 (BC_1, *, control, 0), "& " 242 (BC_1, R0AT065, input, X), "& --BSR C8 R0AT067. Scan Cell 81 " 243 (BC_1, R0AT067, output3, X, 244, 0, Z), "& " 244 (BC_1, *, control, 0), "& " 245 (BC_1, R0AT067, input, X), "& --BSR Pad not Bonded. Scan Cell 82 " 246 (BC_1, *,internal, X), "& " 247 (BC_1, *,internal, X), "& " 248 (BC_1, *,internal, X), "& --BSR D9 R0AR012. Scan Cell 83 " 249 (BC_1, R0AR012, output3, X, 250, 0, Z), "& " 250 (BC_1, *, control, 0), "& " 251 (BC_1, R0AR012, input, X), "& --BSR D8 R0AR011. Scan Cell 84 " 252 (BC_1, R0AR011, output3, X, 253, 0, Z), "& " 253 (BC_1, *, control, 0), "& " 254 (BC_1, R0AR011, input, X), "& --BSR E7 LRC0R0AR010. Scan Cell 85 " 255 (BC_1, LRC0R0AR010, output3, X, 256, 0, Z), "& " 256 (BC_1, *, control, 0), "& " 257 (BC_1, LRC0R0AR010, input, X), "& --BSR E8 LRA0R0AR009. Scan Cell 86 " 258 (BC_1, LRA0R0AR009, output3, X, 259, 0, Z), "& " 259 (BC_1, *, control, 0), "& " 260 (BC_1, LRA0R0AR009, input, X), "& --BSR E9 LRB0R0AR008. Scan Cell 87 " 261 (BC_1, LRB0R0AR008, output3, X, 262, 0, Z), "& " 262 (BC_1, *, control, 0), "& " 263 (BC_1, LRB0R0AR008, input, X), "& --BSR Pad not Bonded. Scan Cell 88 " 264 (BC_1, *,internal, X), "& " 265 (BC_1, *,internal, X), "& " 266 (BC_1, *,internal, X), "& --BSR F7 R0AR006. Scan Cell 89 " 267 (BC_1, R0AR006, output3, X, 268, 0, Z), "& " 268 (BC_1, *, control, 0), "& " 269 (BC_1, R0AR006, input, X), "& --BSR Pad not Bonded. Scan Cell 90 " 270 (BC_1, *,internal, X), "& " 271 (BC_1, *,internal, X), "& " 272 (BC_1, *,internal, X), "& --BSR F8 R0AR004. Scan Cell 91 " 273 (BC_1, R0AR004, output3, X, 274, 0, Z), "& " 274 (BC_1, *, control, 0), "& " 275 (BC_1, R0AR004, input, X), "& --BSR Pad not Bonded. Scan Cell 92 " 276 (BC_1, *,internal, X), "& " 277 (BC_1, *,internal, X), "& " 278 (BC_1, *,internal, X), "& --BSR F9 R0AR002. Scan Cell 93 " 279 (BC_1, R0AR002, output3, X, 280, 0, Z), "& " 280 (BC_1, *, control, 0), "& " 281 (BC_1, R0AR002, input, X), "& --BSR Pad not Bonded. Scan Cell 94 " 282 (BC_1, *,internal, X), "& " 283 (BC_1, *,internal, X), "& " 284 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 95 " 285 (BC_1, *,internal, X), "& " 286 (BC_1, *,internal, X), "& " 287 (BC_1, *,internal, X) "; end AGLN030V2Zuc81;