-- C:\Documents and Settings\nguyend\workspace_backup\BSDL\src\Work/9_0_0_17_rel9/9_0_0_17_rel9_bsdl/common/AGLN010V2_UC36.bsd -- FAMILY: IGLOO -- DEVICE: AGLN010V2 -- PACKAGE: 36 UC -- DESIGNER VERSION: 9.0.0.17 -- Include all package pins in the BSDL files including: -- (SARno37877) -- - For ProAsic and ProAsicPlus -- VPP, VPN, AVDD, AGND and NC (No connects) -- - For ProAsic3/E -- NC (No connects) -- This BSDL file reflects the pre-programming JTAG -- behavior. To reflect the post-programming JTAG -- behavior, edit this file as described below: -- If the I/O is unused or configured as an output, -- the input boundary scan cell becomes internal only. -- The input buffer is turned off, and you can not -- transfer data from the I/O pad into the input scan -- cell. For example: -- IO(1) is an output, the BSDL entry would be modified -- from: -- " 0 (BC_1, IO(1), input, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- to: -- " 0 (BC_1, *, internal, X), "& -- " 1 (BC_1, IO(1), output3, X, 2, 0, Z), "& -- " 2 (BC_1, *, control, 0), "& -- No modification is necessary when the I/O is -- configured as an input. entity AGLN010V2uc36 is generic (PHYSICAL_PIN_MAP : string := "uc36"); port( GND :linkage bit_vector (0 to 1 ); LLA0R1AB005 :inout bit; LLC0R1AB003 :inout bit; LRA0R0AR002 :inout bit; LRC0R0AR004 :inout bit; R0AB052 :inout bit; R0AB054 :inout bit; R0AB056 :inout bit; R0AB058 :inout bit; R0AB060 :inout bit; R0AR001 :inout bit; R0AR003 :inout bit; R1AB006 :inout bit; R1AB008 :inout bit; R1AB009 :inout bit; R1AB012 :inout bit; R1AB020 :inout bit; R1AB024 :inout bit; R1AB026 :inout bit; R1AB028 :inout bit; R1AB030 :inout bit; R1AB033 :inout bit; R1AB036 :inout bit; R1AB048 :inout bit; TCK :in bit; TDI :in bit; TDO :out bit; TMS :in bit; TRST :in bit; VCC :linkage bit_vector (0 to 1 ); VCCIB0 :linkage bit; VCCIB1 :linkage bit; VJTAG :linkage bit; VPUMP :linkage bit ); use STD_1149_1_1994.all; attribute COMPONENT_CONFORMANCE of AGLN010V2uc36: entity is "STD_1149_1_1993"; attribute PIN_MAP of AGLN010V2uc36 : entity is PHYSICAL_PIN_MAP; constant uc36 : PIN_MAP_STRING:= "GND :(C3, C4), "& "LLA0R1AB005:C2, "& "LLC0R1AB003:B1, "& "LRA0R0AR002:A6, "& "LRC0R0AR004:A4, "& "R0AB052 :D6, "& "R0AB054 :D5, "& "R0AB056 :B4, "& "R0AB058 :B5, "& "R0AB060 :B6, "& "R0AR001 :A5, "& "R0AR003 :C6, "& "R1AB006 :D1, "& "R1AB008 :E1, "& "R1AB009 :E2, "& "R1AB012 :F1, "& "R1AB020 :F2, "& "R1AB024 :F3, "& "R1AB026 :C1, "& "R1AB028 :A1, "& "R1AB030 :B2, "& "R1AB033 :A2, "& "R1AB036 :B3, "& "R1AB048 :A3, "& "TCK :E3, "& "TDI :F4, "& "TDO :F6, "& "TMS :F5, "& "TRST :E5, "& "VCC :(D3, D4), "& "VCCIB0 :C5, "& "VCCIB1 :D2, "& "VJTAG :E6, "& "VPUMP :E4 "; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_RESET of TRST : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is ( 2.00e+007, BOTH); attribute INSTRUCTION_LENGTH of AGLN010V2uc36 : entity is 8; attribute INSTRUCTION_OPCODE of AGLN010V2uc36 : entity is "BYPASS (11111111), "& "IDCODE (00001111), "& "EXTEST (00000000), "& "SAMPLE (00000001), "& "HIGHZ (00000111), "& "CLAMP (00000101), "& "INTEST (00000110), "& "USERCODE (00001110) "; attribute INSTRUCTION_CAPTURE of AGLN010V2uc36 : entity is "XXXXXX01"; attribute IDCODE_REGISTER of AGLN010V2uc36 : entity is "XXXXX110100100000100000111001111"; attribute USERCODE_REGISTER of AGLN010V2uc36 : entity is "00000000000000000000000000000000"; attribute REGISTER_ACCESS of AGLN010V2uc36 : entity is "BOUNDARY(EXTEST, SAMPLE, INTEST), "& "BYPASS(BYPASS, HIGHZ, CLAMP), "& "DEVICE_ID(IDCODE)"; attribute BOUNDARY_LENGTH of AGLN010V2uc36 : entity is 327; attribute BOUNDARY_REGISTER of AGLN010V2uc36 : entity is -- num cell port function safe [ccell disval rslt] --BSR Pad not Bonded. Scan Cell 0 " 0 (BC_1, *,internal, X), "& " 1 (BC_1, *,internal, X), "& " 2 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 1 " 3 (BC_1, *,internal, X), "& " 4 (BC_1, *,internal, X), "& " 5 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 2 " 6 (BC_1, *,internal, X), "& " 7 (BC_1, *,internal, X), "& " 8 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 3 " 9 (BC_1, *,internal, X), "& " 10 (BC_1, *,internal, X), "& " 11 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 4 " 12 (BC_1, *,internal, X), "& " 13 (BC_1, *,internal, X), "& " 14 (BC_1, *,internal, X), "& --BSR B6 R0AB060. Scan Cell 5 " 15 (BC_1, R0AB060, output3, X, 16, 0, Z), "& " 16 (BC_1, *, control, 0), "& " 17 (BC_1, R0AB060, input, X), "& --BSR Pad not Bonded. Scan Cell 6 " 18 (BC_1, *,internal, X), "& " 19 (BC_1, *,internal, X), "& " 20 (BC_1, *,internal, X), "& --BSR B5 R0AB058. Scan Cell 7 " 21 (BC_1, R0AB058, output3, X, 22, 0, Z), "& " 22 (BC_1, *, control, 0), "& " 23 (BC_1, R0AB058, input, X), "& --BSR Pad not Bonded. Scan Cell 8 " 24 (BC_1, *,internal, X), "& " 25 (BC_1, *,internal, X), "& " 26 (BC_1, *,internal, X), "& --BSR B4 R0AB056. Scan Cell 9 " 27 (BC_1, R0AB056, output3, X, 28, 0, Z), "& " 28 (BC_1, *, control, 0), "& " 29 (BC_1, R0AB056, input, X), "& --BSR Pad not Bonded. Scan Cell 10 " 30 (BC_1, *,internal, X), "& " 31 (BC_1, *,internal, X), "& " 32 (BC_1, *,internal, X), "& --BSR D5 R0AB054. Scan Cell 11 " 33 (BC_1, R0AB054, output3, X, 34, 0, Z), "& " 34 (BC_1, *, control, 0), "& " 35 (BC_1, R0AB054, input, X), "& --BSR Pad not Bonded. Scan Cell 12 " 36 (BC_1, *,internal, X), "& " 37 (BC_1, *,internal, X), "& " 38 (BC_1, *,internal, X), "& --BSR D6 R0AB052. Scan Cell 13 " 39 (BC_1, R0AB052, output3, X, 40, 0, Z), "& " 40 (BC_1, *, control, 0), "& " 41 (BC_1, R0AB052, input, X), "& --BSR Pad not Bonded. Scan Cell 14 " 42 (BC_1, *,internal, X), "& " 43 (BC_1, *,internal, X), "& " 44 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 15 " 45 (BC_1, *,internal, X), "& " 46 (BC_1, *,internal, X), "& " 47 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 16 " 48 (BC_1, *,internal, X), "& " 49 (BC_1, *,internal, X), "& " 50 (BC_1, *,internal, X), "& --BSR A3 R1AB048. Scan Cell 17 " 51 (BC_1, R1AB048, output3, X, 52, 0, Z), "& " 52 (BC_1, *, control, 0), "& " 53 (BC_1, R1AB048, input, X), "& --BSR Pad not Bonded. Scan Cell 18 " 54 (BC_1, *,internal, X), "& " 55 (BC_1, *,internal, X), "& " 56 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 19 " 57 (BC_1, *,internal, X), "& " 58 (BC_1, *,internal, X), "& " 59 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 20 " 60 (BC_1, *,internal, X), "& " 61 (BC_1, *,internal, X), "& " 62 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 21 " 63 (BC_1, *,internal, X), "& " 64 (BC_1, *,internal, X), "& " 65 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 22 " 66 (BC_1, *,internal, X), "& " 67 (BC_1, *,internal, X), "& " 68 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 23 " 69 (BC_1, *,internal, X), "& " 70 (BC_1, *,internal, X), "& " 71 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 24 " 72 (BC_1, *,internal, X), "& " 73 (BC_1, *,internal, X), "& " 74 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 25 " 75 (BC_1, *,internal, X), "& " 76 (BC_1, *,internal, X), "& " 77 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 26 " 78 (BC_1, *,internal, X), "& " 79 (BC_1, *,internal, X), "& " 80 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 27 " 81 (BC_1, *,internal, X), "& " 82 (BC_1, *,internal, X), "& " 83 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 28 " 84 (BC_1, *,internal, X), "& " 85 (BC_1, *,internal, X), "& " 86 (BC_1, *,internal, X), "& --BSR B3 R1AB036. Scan Cell 29 " 87 (BC_1, R1AB036, output3, X, 88, 0, Z), "& " 88 (BC_1, *, control, 0), "& " 89 (BC_1, R1AB036, input, X), "& --BSR Pad not Bonded. Scan Cell 30 " 90 (BC_1, *,internal, X), "& " 91 (BC_1, *,internal, X), "& " 92 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 31 " 93 (BC_1, *,internal, X), "& " 94 (BC_1, *,internal, X), "& " 95 (BC_1, *,internal, X), "& --BSR A2 R1AB033. Scan Cell 32 " 96 (BC_1, R1AB033, output3, X, 97, 0, Z), "& " 97 (BC_1, *, control, 0), "& " 98 (BC_1, R1AB033, input, X), "& --BSR Pad not Bonded. Scan Cell 33 " 99 (BC_1, *,internal, X), "& " 100 (BC_1, *,internal, X), "& " 101 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 34 " 102 (BC_1, *,internal, X), "& " 103 (BC_1, *,internal, X), "& " 104 (BC_1, *,internal, X), "& --BSR B2 R1AB030. Scan Cell 35 " 105 (BC_1, R1AB030, output3, X, 106, 0, Z), "& " 106 (BC_1, *, control, 0), "& " 107 (BC_1, R1AB030, input, X), "& --BSR Pad not Bonded. Scan Cell 36 " 108 (BC_1, *,internal, X), "& " 109 (BC_1, *,internal, X), "& " 110 (BC_1, *,internal, X), "& --BSR A1 R1AB028. Scan Cell 37 " 111 (BC_1, R1AB028, output3, X, 112, 0, Z), "& " 112 (BC_1, *, control, 0), "& " 113 (BC_1, R1AB028, input, X), "& --BSR Pad not Bonded. Scan Cell 38 " 114 (BC_1, *,internal, X), "& " 115 (BC_1, *,internal, X), "& " 116 (BC_1, *,internal, X), "& --BSR C1 R1AB026. Scan Cell 39 " 117 (BC_1, R1AB026, output3, X, 118, 0, Z), "& " 118 (BC_1, *, control, 0), "& " 119 (BC_1, R1AB026, input, X), "& --BSR Pad not Bonded. Scan Cell 40 " 120 (BC_1, *,internal, X), "& " 121 (BC_1, *,internal, X), "& " 122 (BC_1, *,internal, X), "& --BSR F3 R1AB024. Scan Cell 41 " 123 (BC_1, R1AB024, output3, X, 124, 0, Z), "& " 124 (BC_1, *, control, 0), "& " 125 (BC_1, R1AB024, input, X), "& --BSR Pad not Bonded. Scan Cell 42 " 126 (BC_1, *,internal, X), "& " 127 (BC_1, *,internal, X), "& " 128 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 43 " 129 (BC_1, *,internal, X), "& " 130 (BC_1, *,internal, X), "& " 131 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 44 " 132 (BC_1, *,internal, X), "& " 133 (BC_1, *,internal, X), "& " 134 (BC_1, *,internal, X), "& --BSR F2 R1AB020. Scan Cell 45 " 135 (BC_1, R1AB020, output3, X, 136, 0, Z), "& " 136 (BC_1, *, control, 0), "& " 137 (BC_1, R1AB020, input, X), "& --BSR Pad not Bonded. Scan Cell 46 " 138 (BC_1, *,internal, X), "& " 139 (BC_1, *,internal, X), "& " 140 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 47 " 141 (BC_1, *,internal, X), "& " 142 (BC_1, *,internal, X), "& " 143 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 48 " 144 (BC_1, *,internal, X), "& " 145 (BC_1, *,internal, X), "& " 146 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 49 " 147 (BC_1, *,internal, X), "& " 148 (BC_1, *,internal, X), "& " 149 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 50 " 150 (BC_1, *,internal, X), "& " 151 (BC_1, *,internal, X), "& " 152 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 51 " 153 (BC_1, *,internal, X), "& " 154 (BC_1, *,internal, X), "& " 155 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 52 " 156 (BC_1, *,internal, X), "& " 157 (BC_1, *,internal, X), "& " 158 (BC_1, *,internal, X), "& --BSR F1 R1AB012. Scan Cell 53 " 159 (BC_1, R1AB012, output3, X, 160, 0, Z), "& " 160 (BC_1, *, control, 0), "& " 161 (BC_1, R1AB012, input, X), "& --BSR Pad not Bonded. Scan Cell 54 " 162 (BC_1, *,internal, X), "& " 163 (BC_1, *,internal, X), "& " 164 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 55 " 165 (BC_1, *,internal, X), "& " 166 (BC_1, *,internal, X), "& " 167 (BC_1, *,internal, X), "& --BSR E2 R1AB009. Scan Cell 56 " 168 (BC_1, R1AB009, output3, X, 169, 0, Z), "& " 169 (BC_1, *, control, 0), "& " 170 (BC_1, R1AB009, input, X), "& --BSR E1 R1AB008. Scan Cell 57 " 171 (BC_1, R1AB008, output3, X, 172, 0, Z), "& " 172 (BC_1, *, control, 0), "& " 173 (BC_1, R1AB008, input, X), "& --BSR Pad not Bonded. Scan Cell 58 " 174 (BC_1, *,internal, X), "& " 175 (BC_1, *,internal, X), "& " 176 (BC_1, *,internal, X), "& --BSR D1 R1AB006. Scan Cell 59 " 177 (BC_1, R1AB006, output3, X, 178, 0, Z), "& " 178 (BC_1, *, control, 0), "& " 179 (BC_1, R1AB006, input, X), "& --BSR C2 LLA0R1AB005. Scan Cell 60 " 180 (BC_1, LLA0R1AB005, output3, X, 181, 0, Z), "& " 181 (BC_1, *, control, 0), "& " 182 (BC_1, LLA0R1AB005, input, X), "& --BSR Pad not Bonded. Scan Cell 61 " 183 (BC_1, *,internal, X), "& " 184 (BC_1, *,internal, X), "& " 185 (BC_1, *,internal, X), "& --BSR B1 LLC0R1AB003. Scan Cell 62 " 186 (BC_1, LLC0R1AB003, output3, X, 187, 0, Z), "& " 187 (BC_1, *, control, 0), "& " 188 (BC_1, LLC0R1AB003, input, X), "& --BSR Pad not Bonded. Scan Cell 63 " 189 (BC_1, *,internal, X), "& " 190 (BC_1, *,internal, X), "& " 191 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 64 " 192 (BC_1, *,internal, X), "& " 193 (BC_1, *,internal, X), "& " 194 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 65 " 195 (BC_1, *,internal, X), "& " 196 (BC_1, *,internal, X), "& " 197 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 66 " 198 (BC_1, *,internal, X), "& " 199 (BC_1, *,internal, X), "& " 200 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 67 " 201 (BC_1, *,internal, X), "& " 202 (BC_1, *,internal, X), "& " 203 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 68 " 204 (BC_1, *,internal, X), "& " 205 (BC_1, *,internal, X), "& " 206 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 69 " 207 (BC_1, *,internal, X), "& " 208 (BC_1, *,internal, X), "& " 209 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 70 " 210 (BC_1, *,internal, X), "& " 211 (BC_1, *,internal, X), "& " 212 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 71 " 213 (BC_1, *,internal, X), "& " 214 (BC_1, *,internal, X), "& " 215 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 72 " 216 (BC_1, *,internal, X), "& " 217 (BC_1, *,internal, X), "& " 218 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 73 " 219 (BC_1, *,internal, X), "& " 220 (BC_1, *,internal, X), "& " 221 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 74 " 222 (BC_1, *,internal, X), "& " 223 (BC_1, *,internal, X), "& " 224 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 75 " 225 (BC_1, *,internal, X), "& " 226 (BC_1, *,internal, X), "& " 227 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 76 " 228 (BC_1, *,internal, X), "& " 229 (BC_1, *,internal, X), "& " 230 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 77 " 231 (BC_1, *,internal, X), "& " 232 (BC_1, *,internal, X), "& " 233 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 78 " 234 (BC_1, *,internal, X), "& " 235 (BC_1, *,internal, X), "& " 236 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 79 " 237 (BC_1, *,internal, X), "& " 238 (BC_1, *,internal, X), "& " 239 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 80 " 240 (BC_1, *,internal, X), "& " 241 (BC_1, *,internal, X), "& " 242 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 81 " 243 (BC_1, *,internal, X), "& " 244 (BC_1, *,internal, X), "& " 245 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 82 " 246 (BC_1, *,internal, X), "& " 247 (BC_1, *,internal, X), "& " 248 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 83 " 249 (BC_1, *,internal, X), "& " 250 (BC_1, *,internal, X), "& " 251 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 84 " 252 (BC_1, *,internal, X), "& " 253 (BC_1, *,internal, X), "& " 254 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 85 " 255 (BC_1, *,internal, X), "& " 256 (BC_1, *,internal, X), "& " 257 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 86 " 258 (BC_1, *,internal, X), "& " 259 (BC_1, *,internal, X), "& " 260 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 87 " 261 (BC_1, *,internal, X), "& " 262 (BC_1, *,internal, X), "& " 263 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 88 " 264 (BC_1, *,internal, X), "& " 265 (BC_1, *,internal, X), "& " 266 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 89 " 267 (BC_1, *,internal, X), "& " 268 (BC_1, *,internal, X), "& " 269 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 90 " 270 (BC_1, *,internal, X), "& " 271 (BC_1, *,internal, X), "& " 272 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 91 " 273 (BC_1, *,internal, X), "& " 274 (BC_1, *,internal, X), "& " 275 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 92 " 276 (BC_1, *,internal, X), "& " 277 (BC_1, *,internal, X), "& " 278 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 93 " 279 (BC_1, *,internal, X), "& " 280 (BC_1, *,internal, X), "& " 281 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 94 " 282 (BC_1, *,internal, X), "& " 283 (BC_1, *,internal, X), "& " 284 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 95 " 285 (BC_1, *,internal, X), "& " 286 (BC_1, *,internal, X), "& " 287 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 96 " 288 (BC_1, *,internal, X), "& " 289 (BC_1, *,internal, X), "& " 290 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 97 " 291 (BC_1, *,internal, X), "& " 292 (BC_1, *,internal, X), "& " 293 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 98 " 294 (BC_1, *,internal, X), "& " 295 (BC_1, *,internal, X), "& " 296 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 99 " 297 (BC_1, *,internal, X), "& " 298 (BC_1, *,internal, X), "& " 299 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 100 " 300 (BC_1, *,internal, X), "& " 301 (BC_1, *,internal, X), "& " 302 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 101 " 303 (BC_1, *,internal, X), "& " 304 (BC_1, *,internal, X), "& " 305 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 102 " 306 (BC_1, *,internal, X), "& " 307 (BC_1, *,internal, X), "& " 308 (BC_1, *,internal, X), "& --BSR Pad not Bonded. Scan Cell 103 " 309 (BC_1, *,internal, X), "& " 310 (BC_1, *,internal, X), "& " 311 (BC_1, *,internal, X), "& --BSR A4 LRC0R0AR004. Scan Cell 104 " 312 (BC_1, LRC0R0AR004, output3, X, 313, 0, Z), "& " 313 (BC_1, *, control, 0), "& " 314 (BC_1, LRC0R0AR004, input, X), "& --BSR C6 R0AR003. Scan Cell 105 " 315 (BC_1, R0AR003, output3, X, 316, 0, Z), "& " 316 (BC_1, *, control, 0), "& " 317 (BC_1, R0AR003, input, X), "& --BSR A6 LRA0R0AR002. Scan Cell 106 " 318 (BC_1, LRA0R0AR002, output3, X, 319, 0, Z), "& " 319 (BC_1, *, control, 0), "& " 320 (BC_1, LRA0R0AR002, input, X), "& --BSR A5 R0AR001. Scan Cell 107 " 321 (BC_1, R0AR001, output3, X, 322, 0, Z), "& " 322 (BC_1, *, control, 0), "& " 323 (BC_1, R0AR001, input, X), "& --BSR Pad not Bonded. Scan Cell 108 " 324 (BC_1, *,internal, X), "& " 325 (BC_1, *,internal, X), "& " 326 (BC_1, *,internal, X) "; end AGLN010V2uc36;