.. _FREQ_THRESHOLD: FREQ_THRESHOLD -------------- Minimum pattern frequency written to dot/v file Category +++++++++ Miscellaneous Value Type +++++++++++ Integer Valid Values +++++++++++++ Positive integer Default Value ++++++++++++++ unset (0) Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ At least one of these parameters: :ref:`PS_WRITE_TO_DOT` or :ref:`PS_WRITE_TO_VERILOG` needs to be enabled. Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter FREQ_THRESHOLD 1`` --------------------------------------------------------------------------------