.. _set_legup_config_board: set_legup_config_board ------------- The name of the board being targetted by LegUp. This constraint is set in the set_project function and should not be set independently. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ Any valid directory name Default Value ++++++++++++++ DE1-SoC Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_legup_config_board DE1-SoC`` --------------------------------------------------------------------------------