.. _debugger_capture_mode: debugger_capture_mode --------------------- This parameter controls whether Blair's debugger is in 'Capture Mode'. See :ref:`use_debugger`. Category +++++++++ Debugging Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ unset (0) Location Where Default is Specified +++++++++++++++++++++++++++++++++++ N/A Dependencies +++++++++++++ :ref:`use_debugger` Applicable Flows +++++++++++++++++ Pure HW and Hybrid flows Test Status ++++++++++++ Functional Examples +++++++++ ``debugger_capture_mode 0`` ``debugger_capture_mode 1`` --------------------------------------------------------------------------------