.. _SYSTEM_PROCESSOR_DATA_MASTER: SYSTEM_PROCESSOR_DATA_MASTER ---------------------------- This parameter specifies the 'Avalon Memory Mapped Master' for the data interface of the system processor. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ The 'Avalon Memory Mapped Master' used for data by the QSys module that supplies the system processor. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Related parameters: :ref:`SYSTEM_PROCESSOR_NAME` Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_PROCESSOR_DATA_MASTER data_master`` .. image:: images/SYSTEM_images/Tiger_MIPS_data_master.png --------------------------------------------------------------------------------