.. _SYSTEM_MEMORY_SIM_INIT_FILE_TYPE: SYSTEM_MEMORY_SIM_INIT_FILE_TYPE -------------------------------- This parameter specifies the file format of the simulation initialization file specified by :ref:`SYSTEM_MEMORY_SIM_INIT_FILE_NAME`. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ DAT Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Related parameters: :ref:`SYSTEM_MEMORY_SIM_INIT_FILE_NAME` Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use. Examples +++++++++ ``set_parameter SYSTEM_MEMORY_SIM_INIT_FILE_TYPE DAT`` --------------------------------------------------------------------------------