.. _SYSTEM_MEMORY_SIM_INIT_FILE_NAME: SYSTEM_MEMORY_SIM_INIT_FILE_NAME -------------------------------- This parameter specifies the .dat file to be used to initialize the memory for hybrid system simulation. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ Any valid .dat file. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Related parameters: :ref:`SYSTEM_MEMORY_SIM_INIT_FILE_TYPE` Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_MEMORY_SIM_INIT_FILE_NAME sdram_partner_module.dat`` --------------------------------------------------------------------------------