.. _SYSTEM_MEMORY_MODULE: SYSTEM_MEMORY_MODULE -------------------- This parameter specifies the QSys module that supplies the system memory. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ The name of the QSys module that supplies the system memory. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Related parameters: :ref:`SYSTEM_MEMORY_INTERFACE` Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_MEMORY_MODULE DCache`` .. image:: images/SYSTEM_images/DCache.png --------------------------------------------------------------------------------