.. _SYSTEM_DATA_CACHE_TYPE: SYSTEM_DATA_CACHE_TYPE ---------------------- This parameter specifies the type of cache used in the QSys system. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ Any QSys component that functions as a cache. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_DATA_CACHE_TYPE legup_dm_wt_cache`` --------------------------------------------------------------------------------