.. _SYSTEM_CLOCK_MODULE: SYSTEM_CLOCK_MODULE ------------------- This parameter specifies the QSys module that supplies the system clock. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ The name of the QSys module that supplies the system clock. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Related parameters: :ref:`SYSTEM_CLOCK_INTERFACE` Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter SYSTEM_CLOCK_MODULE clk`` .. image:: images/SYSTEM_images/clk.png --------------------------------------------------------------------------------