.. _SYSTEM_BARRIER_BASE_ADDRESS: SYSTEM_BARRIER_BASE_ADDRESS --------------------------- This parameter specifies the base address of the barrier in the QSys system. Category +++++++++ Board and Device Specification Value Type +++++++++++ Integer Valid Values +++++++++++++ Any valid base address. Default Value ++++++++++++++ N/A Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``boards////legup.tcl`` e.g. ``boards/CycloneV/DE1-SoC/Tiger_SDRAM/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ Software and hybrid flows Test Status ++++++++++++ Not used Examples +++++++++ ``set_parameter SYSTEM_BARRIER_BASE_ADDRESS 0x00800000`` --------------------------------------------------------------------------------