.. _DISABLE_REG_SHARING: DISABLE_REG_SHARING ------------------- Disables register sharing based on live variable analysis. Category +++++++++ HLS Constraint Value Type +++++++++++ Integer Valid Values +++++++++++++ 0, 1 Default Value ++++++++++++++ unset (0 - disabled) Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_parameter DISABLE_REG_SHARING 1`` --------------------------------------------------------------------------------