.. LegUp documentation master file, created by sphinx-quickstart on Sat Nov 5 14:49:27 2011. You can adapt this file completely to your liking, but it should at least contain the root `toctree` directive. .. Welcome to LegUp's documentation! .. ================================= LegUp |version| Documentation ============================== LegUp automatically compiles a C/C++ program into hardware described in Verilog HDL (Hardware Description Language). The generated hardware can be programmed onto an Microchip FPGA (Field-Programmable Gate Array). Hardware implemented on an FPGA can provide 2-10X performance and power benefits over the same computation running on regular processors. .. LegUp includes: * C/C++ to Verilog high-level synthesis tool. Tested on Windows/Linux 64-bit. The documentation is comprised of the following sections: * :ref:`getstarted`: Installation and a quick start guide * :ref:`userguide`: How to use LegUp to generate hardware * :ref:`optimizationguide`: How to optimize the generated hardware * :ref:`hwarch`: Synthesized hardware architecture * :ref:`pragmas`: Pragmas manual * :ref:`constraints`: Constraints manual * :ref:`FAQ`: Frequently asked questions * :ref:`release`: New features and known problems with each release For example applications using LegUp please check out our github at: * https://github.com/LegUpComputing/legup-examples For support, please contact legup@microchip.com. .. toctree:: :numbered: :maxdepth: 3 gettingstarted userguide optimizationguide hwarchitecture pragmas constraintsmanual faq releasenotes .. restrictions .. Comment out: .. Indices and tables .. ================== .. .. * :ref:`genindex` .. * :ref:`modindex` .. * :ref:`search`