.. :tocdepth: 3 .. _constraints: Constraints Manual ================================== LegUp accepts user-provided constraints that impact the automatically generated hardware. These constraints can be specified using the LegUp IDE and are stored in the Tcl configuration file ``config.tcl`` in your project directory. This reference section explains the constraints available for LegUp HLS. The main constraints available from the LegUp IDE are: * Set target clock period: :ref:`CLOCK_PERIOD` * Set top-level function: :ref:`set_custom_top_level_module` * Set test bench module: :ref:`set_custom_test_bench_module` * Set test bench file: :ref:`set_custom_test_bench_file` * Set FPGA synthesis top-level module: :ref:`set_synthesis_top_module` * Set resource constraint: :ref:`set_resource_constraint` * Set operation latency: :ref:`set_operation_latency` .. * Pipeline loop: :ref:`loop_pipeline` * Pipeline function: :ref:`function_pipeline` * Inline function: :ref:`inline_function` * Do not inline function: :ref:`noinline_function` * Flatten function: :ref:`flatten_function` * Preserve function: :ref:`preserve_kernel` * Minimize bitwidth: :ref:`MB_MINIMIZE_HW` * Replicate ROM to each accessing module: :ref:`REPLICATE_ROMS` * Use generic memory initialization file: :ref:`USE_MEM_FILE` A few debugging constraints are available from the LegUp IDE: * Keep signals with no fanout: :ref:`KEEP_SIGNALS_WITH_NO_FANOUT` * Insert simulation assertions (for debugging): :ref:`VSIM_ASSERT` .. * Choose divider type: :ref:`DIVIDER_MODULE` * Choose multiplier type: :ref:`MULTIPLIER_MODULE` * Pipeline all loops: :ref:`PIPELINE_ALL` * Print cycle count for each function: :ref:`PRINTF_CYCLES` if-conversion is now enabled by default whenever this is any loop/function pipeline * Enable if-conversion: :ref:`set_combine_basicblock` * Unroll all loops: :ref:`UNROLL` .. .. NOTE:: Advanced users can read the defaults for each Tcl constraint in ``examples/legup.tcl``. These defaults are read before being overridden by the project ``config.tcl`` file. -------------------------------------------------------------------------------- .. Commonly Used Constraints .. ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ .. include:: constraint_docs/CLOCK_PERIOD.rst .. include:: constraint_docs/set_custom_top_level_module.rst .. include:: constraint_docs/set_custom_test_bench_module.rst .. include:: constraint_docs/set_custom_test_bench_file.rst .. include:: constraint_docs/set_synthesis_top_module.rst .. include:: constraint_docs/set_resource_constraint.rst .. include:: constraint_docs/set_operation_latency.rst .. .. include:: constraint_docs/ENABLE_OPENMP.rst .. .. include:: constraint_docs/loop_pipeline.rst .. .. include:: constraint_docs/function_pipeline.rst .. .. include:: constraint_docs/set_top_level_argument_num_elements.rst .. .. include:: constraint_docs/inline_function.rst .. .. include:: constraint_docs/noinline_function.rst .. .. include:: constraint_docs/flatten_function.rst .. .. include:: constraint_docs/preserve_kernel.rst .. .. include:: constraint_docs/MB_MINIMIZE_HW.rst .. .. include:: constraint_docs/REPLICATE_ROMS.rst .. Debugging Constraints .. ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~ .. include:: constraint_docs/KEEP_SIGNALS_WITH_NO_FANOUT.rst .. include:: constraint_docs/VSIM_ASSERT.rst Advanced Constraints ~~~~~~~~~~~~~~~~~~~~~~~~~~~~ These are not available from the LegUp GUI. .. include:: constraint_docs/STRENGTH_REDUCTION.rst .. include:: constraint_docs/STRENGTH_REDUCTION_ADDERS_ALLOWED_PER_MULTIPLIER.rst .. .. include:: constraint_docs/CASE_FSM.rst .. .. include:: constraint_docs/GROUP_RAMS.rst .. .. include:: constraint_docs/GROUP_RAMS_SIMPLE_OFFSET.rst .. .. include:: constraint_docs/LOCAL_RAMS.rst .. .. include:: constraint_docs/MULTIPLIER_MODULE.rst .. .. include:: constraint_docs/NO_INLINE.rst .. .. include:: constraint_docs/NO_OPT.rst .. .. include:: constraint_docs/UNROLL.rst .. .. include:: constraint_docs/SET_ACCELERATOR_FUNCTION.rst .. .. include:: constraint_docs/set_argument_interface_type.rst .. .. include:: constraint_docs/set_combine_basicblock.rst .. .. include:: constraint_docs/set_project.rst .. .. include:: constraint_docs/USE_MEM_FILE.rst .. .. include:: constraint_docs/partition_top_level_argument.rst .. Comment out advanced constraints: Other Advanced Constraints ~~~~~~~~~~~~~~~~~~~~~~~~~~~~ These are not available from the GUI. .. include:: constraint_docs/CASEX.rst .. include:: constraint_docs/DEBUG_DB_HOST.rst .. include:: constraint_docs/DEBUG_DB_NAME.rst .. include:: constraint_docs/DEBUG_DB_PASSWORD.rst .. include:: constraint_docs/DEBUG_DB_SCRIPT_FILE.rst .. include:: constraint_docs/DEBUG_DB_USER.rst .. include:: constraint_docs/DEBUG_SDC_CONSTRAINTS.rst .. include:: constraint_docs/DFG_SHOW_DUMMY_CALLS.rst .. include:: constraint_docs/DISABLE_REG_SHARING.rst .. include:: constraint_docs/DONT_CHAIN_GET_ELEM_PTR.rst .. include:: constraint_docs/DUAL_PORT_BINDING.rst .. include:: constraint_docs/ENABLE_PATTERN_SHARING.rst .. include:: constraint_docs/EXPLICIT_LPM_MULTS.rst .. include:: constraint_docs/FREQ_THRESHOLD.rst .. include:: constraint_docs/INCLUDE_INST_IN_FSM_DOT_GRAPH.rst .. include:: constraint_docs/INCREMENTAL_SDC.rst .. include:: constraint_docs/INFERRED_RAMS.rst .. include:: constraint_docs/INSPECT_DEBUG.rst .. include:: constraint_docs/INSPECT_DEBUG_DB_NAME.rst .. include:: constraint_docs/INSPECT_DEBUG_DB_SCRIPT_FILE.rst .. include:: constraint_docs/INSPECT_ONCHIP_BUG_DETECT_DEBUG.rst .. include:: constraint_docs/LLVM_PROFILE.rst .. include:: constraint_docs/MB_MAX_BACK_PASSES.rst .. include:: constraint_docs/MB_PRINT_STATS.rst .. include:: constraint_docs/MB_RANGE_FILE.rst .. include:: constraint_docs/MODULO_DEBUG.rst .. include:: constraint_docs/MODULO_SCHEDULER.rst .. include:: constraint_docs/MULTIPLIER_NO_CHAIN.rst .. include:: constraint_docs/MULTIPUMPING.rst .. include:: constraint_docs/MULTI_CYCLE_ADD_THROUGH_CONSTRAINTS.rst .. include:: constraint_docs/MULTI_CYCLE_DEBUG.rst .. include:: constraint_docs/MULTI_CYCLE_DISABLE_REG_MERGING.rst .. include:: constraint_docs/MULTI_CYCLE_DUPLICATE_LOAD_REG.rst .. include:: constraint_docs/MULTI_CYCLE_REMOVE_CMP_REG.rst .. include:: constraint_docs/MULTI_CYCLE_REMOVE_REG.rst .. include:: constraint_docs/MULTI_CYCLE_REMOVE_REG_DIVIDERS.rst .. include:: constraint_docs/MULT_BY_CONST_INFER_DSP.rst .. include:: constraint_docs/NO_DFG_DOT_FILES.rst .. include:: constraint_docs/NO_LOOP_PIPELINING.rst .. include:: constraint_docs/NO_ROMS.rst .. include:: constraint_docs/PATTERN_SHARE_ADD.rst .. include:: constraint_docs/PATTERN_SHARE_BITOPS.rst .. include:: constraint_docs/PATTERN_SHARE_SHIFT.rst .. include:: constraint_docs/PATTERN_SHARE_SUB.rst .. include:: constraint_docs/PIPELINE_ALL.rst .. include:: constraint_docs/PIPELINE_RESOURCE_SHARING.rst .. include:: constraint_docs/PIPELINE_SAVE_REG.rst .. include:: constraint_docs/PRINTF_CYCLES.rst .. include:: constraint_docs/PRINT_BB_STATS.rst .. include:: constraint_docs/PRINT_FUNCTION_START_FINISH.rst .. include:: constraint_docs/PRINT_STATES.rst .. include:: constraint_docs/PS_BIT_DIFF_THRESHOLD.rst .. include:: constraint_docs/PS_MAX_SIZE.rst .. include:: constraint_docs/PS_MIN_SIZE.rst .. include:: constraint_docs/PS_MIN_WIDTH.rst .. include:: constraint_docs/RESTRICT_TO_MAXDSP.rst .. include:: constraint_docs/SDC_BACKTRACKING_PRIORITY.rst .. include:: constraint_docs/SDC_MULTIPUMP.rst .. include:: constraint_docs/SDC_NO_CHAINING.rst .. include:: constraint_docs/SDC_ONLY_CHAIN_CRITICAL.rst .. include:: constraint_docs/SDC_PRIORITY.rst .. include:: constraint_docs/SYSTEM_BARRIER_BASE_ADDRESS.rst .. include:: constraint_docs/SYSTEM_CLOCK_INTERFACE.rst .. include:: constraint_docs/SYSTEM_CLOCK_MODULE.rst .. include:: constraint_docs/SYSTEM_DATA_CACHE_TYPE.rst .. include:: constraint_docs/SYSTEM_MEMORY_BASE_ADDRESS.rst .. include:: constraint_docs/SYSTEM_MEMORY_INTERFACE.rst .. include:: constraint_docs/SYSTEM_MEMORY_MODULE.rst .. include:: constraint_docs/SYSTEM_MEMORY_SIM_INIT_FILE_NAME.rst .. include:: constraint_docs/SYSTEM_MEMORY_SIM_INIT_FILE_TYPE.rst .. include:: constraint_docs/SYSTEM_MEMORY_SIZE.rst .. include:: constraint_docs/SYSTEM_MEMORY_WIDTH.rst .. include:: constraint_docs/SYSTEM_MUTEX_BASE_ADDRESS.rst .. include:: constraint_docs/SYSTEM_PROCESSOR_ARCHITECTURE.rst .. include:: constraint_docs/SYSTEM_PROCESSOR_DATA_MASTER.rst .. include:: constraint_docs/SYSTEM_PROCESSOR_NAME.rst .. include:: constraint_docs/SYSTEM_PROJECT_NAME.rst .. include:: constraint_docs/SYSTEM_RESET_INTERFACE.rst .. include:: constraint_docs/SYSTEM_RESET_MODULE.rst .. include:: constraint_docs/TEST_WAITREQUEST.rst .. include:: constraint_docs/TIMING_NO_IGNORE_GETELEMENTPTR_AND_STORE.rst .. include:: constraint_docs/TIMING_NUM_PATHS.rst .. include:: constraint_docs/debugger_capture_mode.rst .. include:: constraint_docs/set_custom_rtl_file.rst .. include:: constraint_docs/set_custom_rtl_function.rst .. include:: constraint_docs/set_device_specs.rst .. include:: constraint_docs/set_legup_config_board.rst .. include:: constraint_docs/set_legup_output_path.rst .. include:: constraint_docs/set_memory_global.rst .. include:: constraint_docs/set_memory_local.rst .. include:: constraint_docs/set_operation_attributes.rst .. include:: constraint_docs/set_operation_sharing.rst .. include:: constraint_docs/use_debugger.rst