.. _set_project: set_project ----------- This parameter sets the default target project, or device, used. Changing the project also updates the associated family and board parameters. Category +++++++++ Board and Device Specification Value Type +++++++++++ String Valid Values +++++++++++++ See Examples Default Value ++++++++++++++ ``CycloneV DE1-SoC Tiger_SDRAM`` Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``set_project CycloneV DE1-SoC Tiger_SDRAM`` ``set_project CycloneV DE1-SoC ARM_Simple_Hybrid_System`` ``set_project CycloneV SoCKit ARM_Simple_Hybrid_System`` ``set_project CycloneIV DE2-115 Tiger_SDRAM`` ``set_project CycloneII DE2 Tiger_SDRAM`` ``set_project CycloneII CycloneIIAuto Tiger_SDRAM`` ``set_project StratixV DE5-Net Tiger_DDR3`` ``set_project StratixIV DE4-230 Tiger_DDR2`` ``set_project StratixIV DE4-530 Tiger_DDR2`` --------------------------------------------------------------------------------