.. _inline_function: inline_function ------------- This parameter forces a given function to be inlined. Category +++++++++ HLS Constraints Value Type +++++++++++ +--------------------+------------+ | Parameter | Value Type | +====================+============+ | inline_function | String | +--------------------+------------+ Valid Values +++++++++++++ See Examples Default Value ++++++++++++++ N/A Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``inline_function "add"`` --------------------------------------------------------------------------------