.. _flatten_function: flatten_function ------------- This parameter unrolls all loops and inlines all subfunctions for a given function. Category +++++++++ HLS Constraints Value Type +++++++++++ +--------------------+------------+ | Parameter | Value Type | +====================+============+ | flatten_function | String | +--------------------+------------+ Valid Values +++++++++++++ See Examples Default Value ++++++++++++++ N/A Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``flatten_function "add"`` --------------------------------------------------------------------------------