.. _USE_MEM_FILE: USE_MEM_FILE ------------- This parameter enables using .mem files for memory initialization. Category +++++++++ HLS Constraints Value Type +++++++++++ Integer Valid Values +++++++++++++ 0,1 Default Value ++++++++++++++ 0 Location Where Default is Specified +++++++++++++++++++++++++++++++++++ ``examples/legup.tcl`` Dependencies +++++++++++++ None Applicable Flows +++++++++++++++++ All devices and flows Test Status ++++++++++++ Actively in-use Examples +++++++++ ``USE_MEM_FILE 1`` --------------------------------------------------------------------------------